!QPA1003D fixtured S-Parameters data								
!Reference plane is at DUT								
!								
!Vd= 28V, Id = 650 mA, Vg = -2.3 V Typical, Tbase = 25C								
# GHz   S   DB   R   50								
!Freq   	dB S11 	Deg S11	dB S21 	Deg S21	dB S12 	Deg S12	dB S22 	Deg S22
0.5	-11.467	-140.591	10.334	-136.764	-60.929	41.41	-2.308	-110.763
0.5225	-11.836	-143.999	11.016	-140.992	-60.608	30.714	-2.289	-115.66
0.545	-12.243	-147.055	11.938	-143.106	-60.583	16.662	-2.278	-121.157
0.5675	-12.68	-149.695	13.233	-144.419	-61.005	2.61	-2.302	-127.091
0.59	-13.148	-151.763	14.882	-146.547	-61.153	-8.745	-2.373	-133.433
0.6125	-13.637	-153.275	16.729	-150.454	-61.378	-18.008	-2.502	-140.084
0.635	-14.126	-154.192	18.614	-156.22	-61.561	-29.374	-2.689	-146.973
0.6575	-14.583	-154.53	20.45	-163.555	-62.03	-41.651	-2.943	-154.083
0.68	-14.982	-154.139	22.18	-172.158	-61.987	-52.801	-3.274	-161.373
0.7025	-15.274	-153.056	23.772	178.294	-62.175	-61.448	-3.689	-168.831
0.725	-15.417	-151.526	25.229	168.051	-61.859	-73.277	-4.206	-176.43
0.7475	-15.406	-149.925	26.557	157.271	-62.188	-85.085	-4.842	175.923
0.77	-15.214	-148.615	27.74	145.864	-62.648	-94.465	-5.621	168.253
0.7925	-14.879	-148.204	28.764	134.148	-62.349	-110.032	-6.563	160.947
0.815	-14.473	-148.631	29.606	122.19	-63.14	-120.621	-7.694	154.318
0.8375	-14.053	-150.065	30.266	110.152	-63.095	-132.545	-9.02	148.741
0.86	-13.697	-152.273	30.778	98.449	-63.552	-147.688	-10.495	144.818
0.8825	-13.413	-154.98	31.146	87.178	-63.625	-154.614	-12.042	142.967
0.905	-13.222	-158.054	31.377	76.369	-64.261	-165.438	-13.576	143.56
0.9275	-13.107	-161.306	31.527	66.211	-64.829	-175.715	-14.926	146.732
0.95	-13.056	-164.48	31.604	56.689	-65.522	175.964	-15.923	151.737
0.9725	-13.065	-167.591	31.625	47.777	-66.019	172.018	-16.521	157.44
0.995	-13.121	-170.532	31.627	39.477	-65.667	167.663	-16.738	162.428
1.0175	-13.207	-173.282	31.611	31.646	-66.012	154.285	-16.7	166.299
1.04	-13.309	-175.939	31.57	24.262	-66.888	155.179	-16.516	168.757
1.0625	-13.418	-178.4	31.539	17.263	-66.826	146.289	-16.267	170.048
1.085	-13.539	179.355	31.506	10.641	-65.844	145.302	-16.023	170.452
1.1075	-13.668	177.197	31.468	4.35	-67.096	139.208	-15.797	170.083
1.13	-13.81	175.226	31.448	-1.671	-66.653	136.193	-15.602	169.264
1.1525	-13.97	173.364	31.436	-7.519	-67.029	136.051	-15.436	168.01
1.175	-14.12	171.64	31.428	-13.144	-67.45	125.04	-15.288	166.512
1.1975	-14.274	170.075	31.428	-18.63	-66.742	125.382	-15.176	165.006
1.22	-14.431	168.564	31.427	-23.995	-67.175	118.534	-15.051	163.396
1.2425	-14.583	167.182	31.434	-29.197	-67.377	124.016	-14.949	161.552
1.265	-14.748	165.76	31.453	-34.28	-66.85	117.646	-14.862	159.698
1.2875	-14.917	164.441	31.462	-39.237	-66.875	116.055	-14.772	157.662
1.31	-15.077	163.255	31.492	-44.117	-67.001	111.01	-14.726	155.562
1.3325	-15.224	162.086	31.537	-49.049	-66.291	107.69	-14.651	153.733
1.355	-15.405	161.038	31.556	-53.849	-67.381	113.502	-14.574	151.626
1.3775	-15.55	160.034	31.575	-58.508	-66.075	104.339	-14.511	149.28
1.4	-15.709	159.072	31.625	-63.105	-66.724	102.757	-14.479	146.959
1.4225	-15.861	158.162	31.673	-67.734	-65.7	102.472	-14.435	144.777
1.445	-16.006	157.283	31.713	-72.338	-65.719	97.33	-14.396	142.556
1.4675	-16.153	156.508	31.755	-76.857	-65.369	95.941	-14.356	140.216
1.49	-16.303	155.809	31.801	-81.328	-65.638	96.451	-14.342	137.859
1.5125	-16.447	155.123	31.857	-85.814	-65.716	88.292	-14.324	135.547
1.535	-16.573	154.499	31.899	-90.279	-64.9	89.802	-14.293	133.29
1.5575	-16.692	153.944	31.942	-94.703	-65.285	89.415	-14.274	130.99
1.58	-16.816	153.386	31.996	-99.098	-65.392	85.906	-14.277	128.659
1.6025	-16.936	152.838	32.04	-103.448	-64.791	81.076	-14.273	126.254
1.625	-17.052	152.453	32.076	-107.799	-64.996	84.792	-14.27	123.963
1.6475	-17.173	151.946	32.121	-112.185	-64.521	79.284	-14.276	121.637
1.67	-17.278	151.478	32.168	-116.563	-64.856	77.556	-14.275	119.396
1.6925	-17.361	151.058	32.197	-120.933	-64.999	78.284	-14.286	117.252
1.715	-17.45	150.593	32.224	-125.199	-64.861	74.466	-14.291	114.969
1.7375	-17.54	150.157	32.257	-129.455	-64.501	69.049	-14.321	112.645
1.76	-17.623	149.714	32.281	-133.687	-64.481	72.73	-14.336	110.398
1.7825	-17.727	149.306	32.31	-137.909	-65.094	65.599	-14.371	108.212
1.805	-17.825	148.843	32.338	-142.159	-64.649	66.163	-14.393	106.153
1.8275	-17.89	148.389	32.344	-146.31	-64.713	62.482	-14.418	104.124
1.85	-17.982	147.882	32.356	-150.378	-63.624	59.924	-14.458	101.881
1.8725	-18.043	147.45	32.375	-154.45	-64.32	59.7	-14.492	99.918
1.895	-18.125	147.056	32.392	-158.552	-64.35	56.337	-14.523	98.019
1.9175	-18.213	146.608	32.397	-162.684	-64.15	51.631	-14.535	96.186
1.94	-18.295	146.056	32.386	-166.718	-63.994	53.066	-14.551	94.313
1.9625	-18.364	145.49	32.383	-170.639	-65.076	50.898	-14.569	92.617
1.985	-18.443	145.129	32.393	-174.522	-63.72	48.793	-14.605	90.741
2.0075	-18.493	144.75	32.394	-178.476	-64.619	46.707	-14.625	89.075
2.03	-18.575	144.186	32.391	177.607	-64.596	45.824	-14.632	87.416
2.0525	-18.692	143.783	32.405	173.662	-64.895	49.443	-14.642	85.871
2.075	-18.755	143.379	32.392	169.705	-64.206	40.605	-14.621	84.614
2.0975	-18.851	142.985	32.362	165.935	-63.966	35.417	-14.616	83.113
2.12	-18.92	142.483	32.359	162.198	-64.484	32.416	-14.605	81.563
2.1425	-19.001	142.163	32.361	158.368	-63.848	34.21	-14.587	80.133
2.165	-19.086	141.745	32.344	154.586	-64.586	26.831	-14.528	78.726
2.1875	-19.198	141.256	32.327	150.869	-64.947	30.106	-14.478	77.302
2.21	-19.307	140.901	32.307	147.177	-64.822	28.092	-14.427	75.998
2.2325	-19.408	140.559	32.29	143.544	-64.56	22.495	-14.372	74.654
2.255	-19.508	140.161	32.283	139.97	-64.854	24.477	-14.317	73.16
2.2775	-19.586	139.854	32.272	136.347	-64.803	20.539	-14.24	71.795
2.3	-19.664	139.538	32.256	132.73	-64.904	14.601	-14.135	70.413
2.3225	-19.785	139.368	32.242	129.183	-65.313	21.106	-14.039	69.053
2.345	-19.898	139.037	32.227	125.645	-66.574	16.753	-13.94	67.651
2.3675	-20.019	139.02	32.215	122.099	-64.923	14.351	-13.858	66.324
2.39	-20.134	138.732	32.209	118.609	-65.989	10.101	-13.74	64.788
2.4125	-20.217	138.572	32.192	115.124	-65.543	7.811	-13.597	63.223
2.435	-20.306	138.489	32.169	111.686	-65.954	-1.804	-13.453	61.635
2.4575	-20.425	138.663	32.158	108.274	-65.61	7.312	-13.335	60.08
2.48	-20.534	138.586	32.145	104.85	-65.666	-2.697	-13.204	58.435
2.5025	-20.65	138.571	32.131	101.471	-65.743	-7.934	-13.076	56.691
2.525	-20.761	138.758	32.12	98.127	-66.541	-3.341	-12.948	54.918
2.5475	-20.843	138.898	32.105	94.812	-66.776	-13.089	-12.799	53.112
2.57	-20.911	139.15	32.098	91.491	-66.347	-16.564	-12.657	51.365
2.5925	-20.983	139.636	32.093	88.203	-66.739	-13.187	-12.527	49.614
2.615	-21.07	139.947	32.089	84.902	-66.243	-20.176	-12.397	47.783
2.6375	-21.144	140.564	32.086	81.597	-68.128	-17.448	-12.281	45.87
2.66	-21.207	140.888	32.085	78.342	-67.506	-26.219	-12.135	43.935
2.6825	-21.25	141.332	32.079	75.073	-67.282	-26.802	-11.992	42.043
2.705	-21.285	141.984	32.079	71.81	-69.03	-33.068	-11.862	40.099
2.7275	-21.274	142.544	32.088	68.569	-67.129	-30.956	-11.722	38.187
2.75	-21.301	143.271	32.094	65.317	-67.812	-40.452	-11.594	36.152
2.7725	-21.301	143.932	32.097	62.044	-69.031	-43.321	-11.459	34.017
2.795	-21.273	144.474	32.103	58.826	-69.384	-42.031	-11.32	31.928
2.8175	-21.231	145.086	32.113	55.574	-68.192	-52.442	-11.172	29.79
2.84	-21.174	145.763	32.121	52.312	-69.547	-53.865	-11.04	27.714
2.8625	-21.104	146.344	32.137	49.083	-69.071	-59.236	-10.913	25.578
2.885	-21.05	146.913	32.15	45.875	-68.465	-61.257	-10.797	23.279
2.9075	-20.951	147.44	32.166	42.607	-70.095	-74.065	-10.68	20.971
2.93	-20.85	147.737	32.175	39.411	-71.425	-80.176	-10.555	18.772
2.9525	-20.76	148.263	32.183	36.178	-71.426	-74.639	-10.423	16.46
2.975	-20.63	148.709	32.21	32.925	-70.286	-83.671	-10.315	14.161
2.9975	-20.511	149.314	32.236	29.713	-69.145	-93.877	-10.223	11.778
3.02	-20.373	149.489	32.24	26.389	-70.775	-92.493	-10.111	9.394
3.0425	-20.217	149.805	32.246	23.114	-70.317	-107.377	-10.012	6.93
3.065	-20.045	149.983	32.265	19.834	-69.828	-110.602	-9.908	4.443
3.0875	-19.895	149.838	32.292	16.546	-69.748	-105.436	-9.792	1.967
3.11	-19.727	150.056	32.318	13.287	-68.424	-120.691	-9.72	-0.498
3.1325	-19.571	149.911	32.326	10.022	-68.958	-120.786	-9.641	-3.046
3.155	-19.389	149.594	32.337	6.724	-68.039	-122.728	-9.548	-5.674
3.1775	-19.231	149.377	32.365	3.427	-68.677	-140.454	-9.465	-8.314
3.2	-19.097	149.12	32.388	0.141	-68.759	-128.122	-9.385	-11.031
3.2225	-18.904	148.911	32.402	-3.138	-68.283	-145.503	-9.312	-13.607
3.245	-18.723	148.714	32.424	-6.443	-67.921	-148.516	-9.258	-16.264
3.2675	-18.555	148.365	32.442	-9.748	-67.757	-154.826	-9.211	-19.039
3.29	-18.391	147.851	32.463	-13.064	-67.856	-163.899	-9.158	-21.834
3.3125	-18.208	147.386	32.482	-16.37	-68.026	-156.968	-9.113	-24.68
3.335	-17.997	146.839	32.503	-19.701	-65.753	-163.78	-9.069	-27.415
3.3575	-17.817	146.13	32.525	-23.035	-65.754	-173.954	-9.03	-30.157
3.38	-17.654	145.534	32.543	-26.38	-65.966	-178.345	-9.004	-33.005
3.4025	-17.491	144.698	32.561	-29.791	-64.963	177.324	-8.99	-35.952
3.425	-17.343	143.664	32.582	-33.187	-66.329	177.187	-8.97	-38.953
3.4475	-17.189	142.695	32.602	-36.594	-65.698	173.253	-8.967	-41.9
3.47	-17.009	141.754	32.607	-40.006	-65.923	169.787	-8.966	-44.773
3.4925	-16.849	140.67	32.603	-43.361	-64.529	164.424	-8.978	-47.638
3.515	-16.714	139.715	32.629	-46.744	-65.183	162.847	-8.998	-50.623
3.5375	-16.594	138.715	32.659	-50.137	-64.334	156.547	-9.016	-53.636
3.56	-16.438	137.793	32.657	-53.529	-63.928	161.011	-9.045	-56.652
3.5825	-16.267	136.58	32.654	-56.92	-63.939	157.105	-9.063	-59.743
3.605	-16.126	135.243	32.673	-60.346	-63.115	149.93	-9.104	-62.738
3.6275	-15.999	134.111	32.699	-63.75	-63.339	151.596	-9.163	-65.753
3.65	-15.878	132.91	32.711	-67.155	-63.198	141.995	-9.207	-68.914
3.6725	-15.756	131.619	32.699	-70.612	-62.932	138.902	-9.264	-72.158
3.695	-15.635	130.027	32.703	-74.112	-62.841	136.812	-9.331	-75.428
3.7175	-15.527	128.482	32.728	-77.561	-62.255	134.554	-9.4	-78.528
3.74	-15.401	127.061	32.718	-81.019	-62.372	132.199	-9.482	-81.72
3.7625	-15.277	125.631	32.699	-84.474	-62.208	128.322	-9.576	-85.007
3.785	-15.183	124.213	32.711	-87.95	-62.072	122.709	-9.672	-88.372
3.8075	-15.122	122.689	32.717	-91.48	-62.008	123.008	-9.786	-91.751
3.83	-15.061	121.156	32.7	-94.925	-61.685	119.282	-9.892	-95.147
3.8525	-14.976	119.597	32.688	-98.433	-61.511	114.736	-10.009	-98.622
3.875	-14.905	117.935	32.679	-101.951	-61.394	114.591	-10.157	-102.099
3.8975	-14.834	116.373	32.673	-105.444	-61.521	111.751	-10.324	-105.582
3.92	-14.783	114.891	32.662	-108.931	-61.101	105.072	-10.478	-109.197
3.9425	-14.728	113.257	32.628	-112.503	-61.393	102.113	-10.651	-112.856
3.965	-14.695	111.506	32.603	-115.967	-61.062	102.177	-10.826	-116.391
3.9875	-14.66	109.866	32.586	-119.449	-60.753	97.989	-11.005	-120.018
4.01	-14.624	108.226	32.553	-122.909	-60.767	95.7	-11.21	-123.645
4.0325	-14.583	106.655	32.518	-126.344	-60.757	93.286	-11.419	-127.361
4.055	-14.56	105.061	32.483	-129.776	-61.209	90.369	-11.628	-131.153
4.0775	-14.565	103.382	32.452	-133.221	-60.36	87.703	-11.837	-134.834
4.1	-14.561	101.814	32.427	-136.664	-60.277	83.81	-12.053	-138.704
4.1225	-14.562	100.104	32.389	-140.046	-61.006	80.14	-12.3	-142.503
4.145	-14.556	98.495	32.343	-143.481	-61.019	77.925	-12.542	-146.48
4.1675	-14.56	96.895	32.305	-146.878	-61.525	73.143	-12.796	-150.551
4.19	-14.579	95.361	32.273	-150.301	-61.107	73.759	-13.058	-154.658
4.2125	-14.594	93.773	32.226	-153.707	-61.221	71.742	-13.313	-158.803
4.235	-14.623	92.147	32.167	-157.059	-61.498	66.263	-13.6	-162.865
4.2575	-14.655	90.651	32.118	-160.386	-61.371	66.66	-13.871	-167.023
4.28	-14.685	89.028	32.071	-163.696	-61.227	61.581	-14.17	-171.282
4.3025	-14.709	87.507	32.02	-167.007	-61.22	57.217	-14.449	-175.665
4.325	-14.735	85.908	31.961	-170.246	-61.227	54.35	-14.733	-179.984
4.3475	-14.775	84.341	31.91	-173.515	-61.557	52.242	-15	175.68
4.37	-14.811	82.834	31.865	-176.753	-61.619	51.763	-15.277	171.251
4.3925	-14.848	81.269	31.818	-179.961	-61.7	42.463	-15.563	166.711
4.415	-14.914	79.637	31.762	176.821	-61.696	42.433	-15.838	162.104
4.4375	-14.979	78.17	31.712	173.616	-62.835	38.299	-16.08	157.229
4.46	-15.033	76.638	31.666	170.424	-62.414	35.659	-16.318	152.487
4.4825	-15.089	75.21	31.611	167.233	-62.202	30.903	-16.562	147.727
4.505	-15.15	73.78	31.559	164.101	-62.303	33.931	-16.785	142.859
4.5275	-15.206	72.249	31.507	160.98	-62.631	28.296	-17.018	137.918
4.55	-15.267	70.675	31.455	157.899	-62.54	31.523	-17.24	132.963
4.5725	-15.331	69.197	31.404	154.781	-62.871	25.871	-17.419	127.886
4.595	-15.391	67.726	31.359	151.711	-63.308	18.133	-17.587	123
4.6175	-15.461	66.335	31.312	148.682	-63.199	16.774	-17.771	118.176
4.64	-15.524	65.005	31.265	145.61	-64.2	13.638	-17.925	113.396
4.6625	-15.616	63.61	31.226	142.574	-63.072	9.765	-18.062	108.517
4.685	-15.699	62.189	31.187	139.502	-64.626	2.799	-18.173	103.649
4.7075	-15.771	60.855	31.141	136.502	-63.373	0.798	-18.26	98.806
4.73	-15.868	59.515	31.106	133.441	-63.831	-1.222	-18.312	94.401
4.7525	-15.945	58.255	31.065	130.415	-64.66	-3.573	-18.379	89.972
4.775	-16.028	56.966	31.025	127.422	-65.484	-14.351	-18.435	85.571
4.7975	-16.099	55.793	30.989	124.414	-63.783	-13.996	-18.457	81.308
4.82	-16.173	54.573	30.95	121.405	-65.258	-22.231	-18.423	77.022
4.8425	-16.237	53.32	30.912	118.457	-65.18	-25.117	-18.41	73.002
4.865	-16.313	52.037	30.884	115.462	-65.534	-24.57	-18.411	69.265
4.8875	-16.375	50.776	30.851	112.463	-64.453	-43.857	-18.396	65.249
4.91	-16.421	49.688	30.811	109.523	-65.047	-40.305	-18.37	61.53
4.9325	-16.458	48.405	30.778	106.589	-64.746	-48.937	-18.338	57.629
4.955	-16.515	47.067	30.75	103.64	-64.81	-58.614	-18.299	53.777
4.9775	-16.577	45.746	30.725	100.735	-65.1	-55.976	-18.269	50.522
5	-16.65	44.385	30.704	97.816	-64.56	-62.675	-18.259	47.272
5.0225	-16.735	42.898	30.68	94.879	-64.753	-71.877	-18.272	43.944
5.045	-16.808	41.554	30.659	91.984	-64.303	-75.338	-18.273	40.853
5.0675	-16.878	40.129	30.642	89.05	-64.8	-84.829	-18.241	37.69
5.09	-16.96	38.882	30.625	86.124	-64.156	-82.2	-18.218	34.907
5.1125	-17.019	37.408	30.613	83.239	-64.162	-91.78	-18.182	32.283
5.135	-17.09	35.934	30.602	80.332	-63.896	-92.446	-18.189	29.807
5.1575	-17.18	34.237	30.591	77.448	-63.971	-98.615	-18.223	27.147
5.18	-17.252	32.805	30.583	74.525	-63.794	-100.548	-18.244	24.755
5.2025	-17.315	31.248	30.584	71.623	-63.258	-106.805	-18.212	22.362
5.225	-17.396	29.813	30.582	68.682	-63.166	-112.239	-18.185	20.189
5.2475	-17.502	28.328	30.581	65.76	-62.891	-116.002	-18.191	18.349
5.27	-17.584	26.845	30.583	62.802	-62.684	-119.91	-18.187	16.574
5.2925	-17.656	25.061	30.584	59.885	-61.523	-121.647	-18.21	14.47
5.315	-17.729	23.313	30.588	56.948	-61.706	-127.544	-18.233	12.467
5.3375	-17.798	21.739	30.597	53.963	-61.49	-128.976	-18.198	10.762
5.36	-17.868	20.081	30.608	51.017	-61.318	-134.656	-18.176	9.168
5.3825	-17.949	18.36	30.617	48.069	-61.21	-135.572	-18.173	7.738
5.405	-18.053	16.555	30.631	45.082	-60.981	-138.088	-18.189	6.117
5.4275	-18.144	14.557	30.642	42.077	-60.294	-141.579	-18.212	4.563
5.45	-18.218	12.675	30.658	39.097	-60.664	-145.766	-18.217	3.111
5.4725	-18.271	10.819	30.677	36.082	-60.255	-149.679	-18.156	1.657
5.495	-18.356	9.007	30.69	33.061	-59.329	-150.861	-18.128	0.417
5.5175	-18.468	7.077	30.713	30.065	-59.694	-152.511	-18.131	-0.701
5.54	-18.585	4.949	30.735	26.984	-59.134	-157.506	-18.149	-1.92
5.5625	-18.699	2.616	30.752	23.944	-58.624	-160.178	-18.128	-3.174
5.585	-18.751	0.233	30.776	20.903	-58.272	-161.471	-18.064	-4.449
5.6075	-18.824	-2.169	30.802	17.822	-57.675	-163.066	-18.005	-5.658
5.63	-18.915	-4.358	30.828	14.748	-57.588	-167.04	-17.933	-6.749
5.6525	-19.047	-6.747	30.855	11.641	-57.621	-166.394	-17.897	-7.747
5.675	-19.163	-9.377	30.889	8.506	-57.448	-172.364	-17.881	-9.125
5.6975	-19.317	-11.995	30.914	5.335	-57.055	-174.793	-17.866	-10.597
5.72	-19.431	-14.548	30.937	2.18	-57.04	-176.688	-17.793	-11.88
5.7425	-19.541	-16.934	30.965	-0.998	-56.377	178.632	-17.71	-13.09
5.765	-19.681	-19.331	30.994	-4.188	-56.145	175.856	-17.651	-14.199
5.7875	-19.888	-21.926	31.016	-7.401	-56.299	172.582	-17.61	-15.359
5.81	-20.066	-24.493	31.041	-10.606	-56.184	174.885	-17.568	-16.665
5.8325	-20.211	-27.393	31.065	-13.808	-56.112	171.43	-17.485	-18.197
5.855	-20.331	-30.252	31.089	-17.028	-56.097	170.615	-17.365	-19.738
5.8775	-20.429	-32.773	31.113	-20.241	-55.845	166.398	-17.257	-21.089
5.9	-20.538	-35.254	31.141	-23.465	-55.667	164.184	-17.16	-22.468
5.9225	-20.664	-38.022	31.168	-26.706	-55.568	162.827	-17.083	-24.144
5.945	-20.794	-41.387	31.199	-29.934	-55.353	159.754	-17.016	-26.195
5.9675	-20.946	-44.583	31.224	-33.192	-55.164	159.486	-16.903	-28.388
5.99	-21.02	-47.727	31.25	-36.447	-54.725	158.341	-16.777	-30.453
6.0125	-21.113	-50.991	31.287	-39.744	-54.846	157.799	-16.68	-32.5
6.035	-21.245	-54.13	31.313	-43.071	-54.72	154.734	-16.61	-34.642
6.0575	-21.392	-57.515	31.336	-46.364	-54.547	152.04	-16.591	-37.025
6.08	-21.462	-60.803	31.371	-49.663	-54.37	150.036	-16.536	-39.583
6.1025	-21.489	-64.472	31.403	-53.015	-54.253	148.217	-16.456	-42.375
6.125	-21.529	-68.116	31.434	-56.37	-54.148	147.263	-16.361	-44.99
6.1475	-21.566	-71.755	31.469	-59.721	-54.104	145.914	-16.286	-47.823
6.17	-21.615	-75.71	31.503	-63.145	-53.827	143.093	-16.289	-50.899
6.1925	-21.717	-79.751	31.532	-66.621	-53.734	141.802	-16.306	-54.107
6.215	-21.777	-84.179	31.565	-70.018	-53.45	140.89	-16.284	-57.696
6.2375	-21.838	-88.54	31.595	-73.494	-53.224	138.847	-16.262	-61.274
6.26	-21.914	-92.818	31.616	-76.964	-53.257	137.443	-16.272	-64.542
6.2825	-21.985	-96.933	31.646	-80.397	-52.935	134.687	-16.281	-67.922
6.305	-22.067	-101.095	31.676	-83.893	-52.909	134.339	-16.355	-71.778
6.3275	-22.111	-105.964	31.7	-87.424	-52.593	132.351	-16.467	-75.897
6.35	-22.222	-110.843	31.717	-90.924	-52.671	129.465	-16.534	-80.005
6.3725	-22.278	-115.396	31.74	-94.378	-52.303	127.05	-16.548	-84.146
6.395	-22.35	-119.893	31.763	-97.961	-52.152	125.001	-16.631	-88.149
6.4175	-22.45	-124.491	31.78	-101.491	-52.078	122.95	-16.752	-92.225
6.44	-22.509	-129.169	31.801	-105.028	-51.835	120.856	-16.859	-97.035
6.4625	-22.603	-133.874	31.817	-108.585	-51.693	119.273	-16.983	-102.016
6.485	-22.692	-138.405	31.833	-112.146	-51.647	116.496	-17.065	-106.895
6.5075	-22.762	-142.823	31.855	-115.669	-51.394	113.828	-17.135	-111.648
6.53	-22.81	-147.596	31.871	-119.247	-51.275	112.89	-17.219	-116.586
6.5525	-22.944	-152.667	31.881	-122.866	-51.174	109.574	-17.364	-121.821
6.575	-23.071	-157.083	31.904	-126.447	-51.036	108.314	-17.486	-127.481
6.5975	-23.054	-161.871	31.925	-130.068	-50.943	105.92	-17.527	-133.415
6.62	-23.091	-166.786	31.927	-133.672	-50.946	102.751	-17.556	-139.317
6.6425	-23.186	-171.993	31.942	-137.294	-50.875	101.276	-17.611	-145.265
6.665	-23.378	-176.024	31.96	-140.955	-50.868	99.549	-17.694	-150.871
6.6875	-23.432	179.016	31.969	-144.565	-50.577	96.182	-17.729	-157.314
6.71	-23.5	174.147	31.985	-148.268	-50.565	93.984	-17.697	-164.116
6.7325	-23.525	168.809	31.99	-151.95	-50.317	92.392	-17.629	-170.903
6.755	-23.651	163.988	31.992	-155.579	-50.353	89.086	-17.556	-177.109
6.7775	-23.777	159.153	32.009	-159.295	-50.302	86.725	-17.477	176.556
6.8	-23.944	153.992	32.019	-163.058	-50.216	83.201	-17.422	169.893
6.8225	-24.066	149.055	32.014	-166.726	-50.336	80.928	-17.301	163.21
6.845	-24.159	143.35	32.016	-170.424	-50.17	77.944	-17.102	156.357
6.8675	-24.298	137.901	32.02	-174.213	-50.259	75.382	-16.925	149.949
6.89	-24.453	133.072	32.018	-177.908	-50.136	73.546	-16.743	143.979
6.9125	-24.682	127.857	32.025	178.397	-50.158	69.96	-16.584	137.942
6.935	-24.857	122.409	32.02	174.575	-50.219	67.509	-16.391	131.654
6.9575	-25.062	116.434	32.005	170.827	-50.206	64.852	-16.18	125.595
6.98	-25.203	110.888	32.008	167.079	-50.2	61.542	-15.897	119.88
7.0025	-25.276	105.574	32.003	163.238	-50.361	59.684	-15.644	114.315
7.025	-25.457	99.505	31.981	159.464	-50.415	56.043	-15.472	108.833
7.0475	-25.665	93.141	31.972	155.745	-50.63	54.31	-15.271	103.407
7.07	-25.888	86.263	31.959	151.878	-50.723	50.391	-15.056	97.816
7.0925	-26.07	79.058	31.933	148.128	-50.648	47.853	-14.827	92.497
7.115	-26.17	72.161	31.922	144.379	-50.762	44.52	-14.614	87.487
7.1375	-26.21	65.258	31.904	140.542	-50.853	41.453	-14.434	82.509
7.16	-26.325	57.928	31.879	136.759	-51.206	38.049	-14.299	77.642
7.1825	-26.475	49.845	31.862	133.025	-51.197	35.963	-14.132	72.664
7.205	-26.498	41.472	31.837	129.257	-51.397	32.034	-13.99	67.661
7.2275	-26.455	33.224	31.812	125.501	-51.656	29.082	-13.854	62.999
7.25	-26.291	25.182	31.792	121.741	-51.694	26.443	-13.734	58.557
7.2725	-26.126	16.696	31.773	117.96	-51.802	23.772	-13.655	53.889
7.295	-26.033	8.625	31.743	114.164	-52.211	19.584	-13.624	49.425
7.3175	-25.802	0.361	31.722	110.405	-52.549	17.85	-13.548	44.841
7.34	-25.457	-7.514	31.696	106.647	-52.811	13.853	-13.485	40.37
7.3625	-25.011	-15.411	31.67	102.871	-53.006	11.404	-13.455	36.096
7.385	-24.63	-22.571	31.649	99.099	-53.376	7.248	-13.452	31.899
7.4075	-24.28	-29.538	31.626	95.312	-53.643	4.659	-13.478	27.579
7.43	-23.863	-36.493	31.599	91.535	-53.883	0.15	-13.533	23.135
7.4525	-23.368	-43.128	31.574	87.757	-54.411	-1.834	-13.553	18.811
7.475	-22.845	-49.568	31.556	83.967	-54.846	-4.624	-13.599	14.592
7.4975	-22.381	-55.542	31.528	80.134	-55.134	-7.428	-13.69	10.424
7.52	-21.946	-60.848	31.501	76.351	-55.492	-10.213	-13.825	6.352
7.5425	-21.502	-66.327	31.482	72.502	-56.136	-13.699	-13.976	1.965
7.565	-21.091	-71.864	31.446	68.678	-56.455	-16.8	-14.134	-2.274
7.5875	-20.667	-76.95	31.419	64.937	-56.573	-22.074	-14.277	-6.397
7.61	-20.209	-81.641	31.401	61.075	-56.742	-24.32	-14.455	-10.511
7.6325	-19.799	-85.919	31.369	57.274	-57.736	-28.925	-14.669	-14.344
7.655	-19.425	-90.258	31.342	53.509	-58.622	-32.177	-14.913	-18.412
7.6775	-19.06	-94.441	31.315	49.658	-59.002	-37.543	-15.171	-22.677
7.7	-18.689	-98.802	31.286	45.845	-59.8	-38.82	-15.406	-26.914
7.7225	-18.337	-102.807	31.263	42.072	-60.305	-43.502	-15.644	-30.908
7.745	-17.938	-106.434	31.239	38.274	-61.509	-51.054	-15.917	-34.928
7.7675	-17.569	-110.138	31.215	34.45	-61.765	-54.58	-16.24	-38.853
7.79	-17.252	-113.593	31.197	30.664	-62.92	-58.634	-16.592	-43.13
7.8125	-16.91	-116.814	31.182	26.85	-63.407	-67.002	-16.95	-47.578
7.835	-16.545	-120.239	31.163	22.978	-64.029	-78.829	-17.259	-52.002
7.8575	-16.218	-123.442	31.151	19.185	-65.51	-87.036	-17.576	-56.261
7.88	-15.881	-126.53	31.15	15.308	-66.438	-92.519	-17.972	-60.567
7.9025	-15.561	-129.591	31.141	11.384	-67.154	-109.872	-18.437	-65.129
7.925	-15.271	-132.821	31.132	7.481	-67.841	-125.346	-18.892	-70.087
7.9475	-14.987	-136.174	31.125	3.532	-67.569	-145.796	-19.37	-75.257
7.97	-14.7	-139.442	31.123	-0.452	-67.267	-158.455	-19.785	-80.242
7.9925	-14.427	-142.583	31.123	-4.431	-66.584	-171.826	-20.241	-85.09
8.015	-14.144	-145.703	31.123	-8.461	-64.96	173.595	-20.762	-90.505
8.0375	-13.914	-148.729	31.12	-12.522	-64.962	167.711	-21.362	-95.779
8.06	-13.688	-151.848	31.122	-16.614	-64.646	159.773	-21.88	-101.931
8.0825	-13.486	-155.13	31.124	-20.746	-63.159	152.027	-22.438	-108.236
8.105	-13.305	-158.378	31.119	-24.847	-62.216	144.987	-22.974	-113.951
8.1275	-13.115	-161.592	31.123	-29.018	-61.583	141.552	-23.509	-119.909
8.15	-12.957	-164.864	31.123	-33.246	-61.008	132.291	-24.173	-126.598
8.1725	-12.835	-168.134	31.124	-37.44	-60.361	127.589	-24.837	-133.591
8.195	-12.728	-171.278	31.131	-41.694	-60.217	120.823	-25.368	-140.627
8.2175	-12.613	-174.538	31.134	-46.042	-59.073	116.686	-25.8	-147.806
8.24	-12.518	-177.789	31.142	-50.359	-59.121	114.737	-26.19	-154.488
8.2625	-12.448	179.105	31.15	-54.765	-57.993	111.931	-26.653	-161.62
8.285	-12.39	175.926	31.152	-59.253	-57.871	106.839	-26.932	-169.17
8.3075	-12.353	172.561	31.155	-63.759	-57.408	105.192	-27.075	-177.366
8.33	-12.358	169.109	31.159	-68.315	-56.961	101.637	-27.143	174.94
8.3525	-12.382	165.643	31.157	-72.916	-56.429	96.476	-27.198	168.095
8.375	-12.422	162.204	31.156	-77.575	-55.86	92.571	-27.252	161.546
8.3975	-12.491	158.772	31.155	-82.283	-55.782	88.796	-27.208	155.007
8.42	-12.581	155.289	31.151	-87.074	-55.337	86.7	-26.962	148.669
8.4425	-12.704	151.763	31.145	-91.959	-55.159	81.707	-26.622	143.438
8.465	-12.875	148.043	31.131	-96.891	-55.042	79.307	-26.188	138.248
8.4875	-13.079	144.451	31.107	-101.835	-54.457	75.633	-25.913	133.64
8.51	-13.3	140.813	31.082	-106.878	-54.145	71.587	-25.499	129.192
8.5325	-13.598	137.006	31.056	-112.002	-53.616	68.141	-25.072	124.207
8.555	-13.946	133.057	31.015	-117.174	-53.476	64.375	-24.437	119.55
8.5775	-14.341	128.965	30.967	-122.378	-53.3	60.52	-23.74	115.406
8.6	-14.803	124.659	30.912	-127.685	-53.08	57.541	-23.134	111.291
8.6225	-15.312	120.357	30.843	-133.047	-52.8	52.32	-22.522	107.394
8.645	-15.922	115.842	30.767	-138.427	-52.708	49.742	-21.907	102.699
8.6675	-16.655	111.052	30.686	-143.912	-52.53	45.163	-21.234	97.999
8.69	-17.563	106.08	30.581	-149.412	-52.358	41.286	-20.558	93.458
8.7125	-18.583	100.554	30.471	-154.971	-52.125	36.177	-19.865	89.323
8.735	-19.777	94.239	30.346	-160.622	-52.038	33.117	-19.234	84.938
8.7575	-21.197	87.411	30.196	-166.217	-52.073	28.994	-18.667	80.183
8.78	-22.886	79.058	30.036	-171.824	-52.092	24.369	-18.04	75.213
8.8025	-25.043	67.529	29.865	-177.501	-51.971	20.764	-17.427	69.982
8.825	-27.606	49.729	29.674	176.859	-51.932	15.171	-16.815	64.933
8.8475	-29.813	20.305	29.472	171.217	-51.897	11.599	-16.258	60.046
8.87	-29.861	-17.85	29.247	165.55	-51.977	9.246	-15.757	55.016
8.8925	-27.698	-46.944	29.006	159.955	-52.011	3.428	-15.285	49.774
8.915	-25.113	-64.897	28.758	154.39	-51.974	-1.526	-14.803	44.534
8.9375	-22.78	-76.954	28.497	148.824	-52.32	-5.898	-14.313	39.243
8.96	-20.837	-85.672	28.219	143.305	-52.359	-9.125	-13.865	34.259
8.9825	-19.273	-92.344	27.925	137.85	-52.536	-14.572	-13.476	29.389
9.005	-17.971	-98.028	27.621	132.428	-52.495	-18.28	-13.121	24.422
9.0275	-16.87	-103.119	27.302	127.059	-52.862	-21.979	-12.785	19.229
9.05	-15.939	-107.658	26.977	121.801	-52.726	-28.826	-12.437	14.267
9.0725	-15.064	-111.701	26.65	116.559	-53.006	-32.163	-12.101	9.416
9.095	-14.282	-115.617	26.306	111.359	-53.315	-35.33	-11.813	4.765
9.1175	-13.614	-119.223	25.956	106.255	-53.618	-40.122	-11.569	0.142
9.14	-13.002	-122.62	25.6	101.176	-54.024	-45.427	-11.345	-4.619
9.1625	-12.461	-126.083	25.229	96.165	-54.428	-48.134	-11.145	-9.475
9.185	-11.966	-129.253	24.864	91.21	-54.552	-53.333	-10.914	-14.201
9.2075	-11.504	-132.204	24.494	86.297	-54.621	-56.402	-10.705	-18.683
9.23	-11.072	-135.018	24.118	81.456	-55.335	-60.214	-10.523	-22.978
9.2525	-10.695	-137.655	23.736	76.678	-55.397	-64.367	-10.372	-27.099
9.275	-10.342	-140.281	23.345	71.958	-55.843	-68.683	-10.244	-31.327
9.2975	-10.037	-142.899	22.958	67.322	-56.345	-70.663	-10.12	-35.489
9.32	-9.73	-145.352	22.572	62.662	-56.783	-75.851	-9.992	-39.647
9.3425	-9.441	-147.639	22.179	58.047	-56.856	-79.416	-9.864	-43.695
9.365	-9.171	-149.873	21.782	53.514	-57.035	-82.338	-9.778	-47.624
9.3875	-8.918	-152.045	21.385	48.99	-57.66	-88.056	-9.701	-51.664
9.41	-8.683	-154.204	20.977	44.503	-58.049	-91.882	-9.63	-55.717
9.4325	-8.452	-156.36	20.57	40.078	-58.503	-96.471	-9.564	-59.829
9.455	-8.229	-158.368	20.168	35.633	-58.933	-96.906	-9.498	-63.841
9.4775	-8.007	-160.333	19.757	31.203	-59.513	-101.824	-9.438	-67.791
9.5	-7.796	-162.23	19.34	26.812	-60.007	-103.397	-9.408	-71.83
! End Data								
