! TriQuint Semiconductor ! QPA9801 High Linearity Gain Block ! 16-pin 5x5mm SMT Package ! The data is for the device in a 50 Ohm system, 2-port file de-embedded to the device leads. ! Device bias: +5V @ 296 mA Supply Current ! Temperature: 25C ! Date: 03/30/2016 ! Lot Code: N/A ! Port 1 corresponds to Pin 2 on the QPA9801 (RF input) ! Port 2 corresponds to Pin 11 on the QPA9801 (RF Output) ! All data in (dB/Angle) format !Agilent Technologies,N5242A,MY47200126,A.09.90.02 !Agilent N5242A: A.09.90.02 !Date: Thursday, March 30, 2016 14:05:52 !Correction: S11(Full 2 Port(1,2)) !S21(Full 2 Port(1,2)) !S12(Full 2 Port(1,2)) !S22(Full 2 Port(1,2)) !S2P File: Measurements: S11, S21, S12, S22: # GHz S dB R 50 0.01 -0.19794 -1.7155 -62.373 110.8 -59.706 -2.2732 -0.37652 -36.154 0.02 -0.21633 -3.3964 -45.964 86.678 -68.12 -111.8 -0.51983 -67.436 0.03 -0.24316 -5.0853 -35.086 68.849 -64.475 104.24 -0.6443 -92.594 0.04 -0.26898 -6.5334 -28.276 47.34 -60.911 -18.707 -0.71026 -111.84 0.05 -0.24723 -8.2035 -23.609 28.578 -64.176 43.01 -0.85918 -126.57 0.06 -0.29106 -9.8662 -20.38 15.77 -63.681 138.15 -0.9412 -138.73 0.07 -0.30335 -11.683 -17.95 6.5344 -63.481 -139.5 -1.0065 -148.89 0.08 -0.32092 -13.464 -15.851 -1.0718 -66.947 -4.8333 -1.0489 -157.55 0.09 -0.31972 -14.887 -13.966 -5.9351 -64.713 -145.06 -1.1286 -164.84 0.1 -0.35345 -16.739 -12.231 -10.72 -59.951 -166.45 -1.2022 -171.32 0.11 -0.40069 -18.277 -10.667 -14.695 -59.826 45.535 -1.2942 -177.16 0.12 -0.40706 -20.119 -9.232 -18.667 -59.123 65.271 -1.3831 177.54 0.13 -0.42931 -21.569 -7.8886 -22.052 -61.643 41.398 -1.4775 172.78 0.14 -0.49024 -23.222 -6.6137 -25.321 -73.737 -161.07 -1.5809 168.19 0.15 -0.51161 -25.024 -5.4534 -28.987 -62.597 -117.64 -1.6837 163.92 0.16 -0.50723 -26.647 -4.2953 -32.652 -64.295 -145.37 -1.8037 159.82 0.17 -0.5965 -28.099 -3.3751 -35.77 -58.424 159.01 -1.9227 156.08 0.18 -0.63077 -29.646 -2.4435 -39.168 -59.208 171.93 -2.0569 152.16 0.19 -0.66301 -31.261 -1.5295 -42.317 -63.724 168.49 -2.1762 148.63 0.2 -0.71381 -32.903 -0.71257 -45.526 -58.248 -170.74 -2.31 145.08 0.21 -0.75413 -34.464 0.071475 -48.509 -63.686 28.284 -2.4147 141.66 0.22 -0.8151 -35.939 0.81868 -51.599 -68.669 -116.61 -2.4986 138.41 0.23 -0.84274 -37.609 1.5261 -54.731 -61.502 35.191 -2.6155 135.21 0.24 -0.89225 -39.123 2.2394 -57.823 -56.364 164.55 -2.7099 132.15 0.25 -0.94774 -40.515 2.833 -60.622 -55.994 157.57 -2.8084 129.21 0.26 -0.98461 -42.02 3.4401 -63.543 -62.171 -168.19 -2.9182 126.17 0.27 -1.0499 -43.581 4.0383 -66.328 -59.077 -175.35 -3.0591 123.14 0.28 -1.1078 -45.256 4.5793 -69.196 -55.608 146.67 -3.172 120.23 0.29 -1.157 -46.832 5.0945 -72.3 -53.541 -167.46 -3.3122 117.44 0.3 -1.2511 -48.326 5.5793 -74.82 -55.443 140.73 -3.4704 114.52 0.31 -1.278 -49.797 6.0501 -77.812 -54.689 129.6 -3.6192 111.58 0.32 -1.3628 -51.129 6.5093 -80.426 -63.505 165.56 -3.784 108.76 0.33 -1.4465 -53.007 6.8998 -83.14 -54.787 128.31 -3.9122 105.89 0.34 -1.5057 -54.399 7.3162 -85.705 -58.236 137.77 -4.0519 103.13 0.35 -1.577 -55.773 7.7249 -88.142 -54.841 104.75 -4.2034 100.29 0.36 -1.6405 -57.27 8.0982 -90.827 -52.439 89.537 -4.3713 97.437 0.37 -1.703 -58.847 8.4521 -93.401 -51.222 98.895 -4.487 94.686 0.38 -1.7826 -60.151 8.8086 -95.892 -52.719 138.33 -4.6241 92.099 0.39 -1.849 -61.383 9.1767 -98.258 -53.316 92.335 -4.7786 89.246 0.4 -1.9295 -62.823 9.5008 -100.56 -50.26 100.5 -4.9385 86.585 0.41 -2.0038 -64.246 9.7936 -103.15 -53.839 108.06 -5.1052 83.709 0.42 -2.0622 -65.637 10.079 -105.77 -57.165 98.828 -5.2761 81.102 0.43 -2.1708 -67.066 10.411 -108.24 -52.843 131.19 -5.4724 78.562 0.44 -2.2796 -68.421 10.671 -110.32 -49.781 102.21 -5.6391 75.852 0.45 -2.3195 -69.956 10.957 -112.99 -51.906 113.47 -5.8481 73.283 0.46 -2.4295 -71.298 11.192 -115.13 -55.889 100.6 -6.0267 70.667 0.47 -2.4938 -72.679 11.466 -117.57 -51.83 110.04 -6.2544 67.698 0.48 -2.5514 -73.845 11.72 -119.67 -52.203 125.87 -6.4473 64.748 0.49 -2.6464 -75.125 11.963 -121.98 -50.329 82.95 -6.6501 61.983 0.5 -2.7341 -76.391 12.188 -124.08 -52.441 103.57 -6.8399 59.521 0.51 -2.8187 -77.763 12.378 -126.27 -56.338 114.07 -7.0316 56.544 0.52 -2.9463 -79.099 12.608 -128.53 -47.742 114.36 -7.2139 53.929 0.53 -3.0202 -80.393 12.833 -131.01 -49.518 72.679 -7.4115 51.27 0.54 -3.1187 -81.497 13.041 -133.05 -50.961 87.484 -7.604 48.827 0.55 -3.2037 -82.947 13.237 -135.24 -48.086 96.098 -7.829 46.383 0.56 -3.2877 -84.243 13.393 -137.45 -50.8 87.602 -8.0731 43.761 0.57 -3.3876 -85.605 13.608 -139.63 -48.745 85.985 -8.3136 41.076 0.58 -3.5023 -86.939 13.768 -141.74 -51.443 80.862 -8.586 38.288 0.59 -3.5773 -88.178 13.942 -143.82 -49.752 90.574 -8.8474 35.366 0.6 -3.6211 -89.312 14.143 -146.06 -50.117 77.037 -9.0849 32.319 0.61 -3.7633 -90.671 14.302 -148.11 -48.154 99.125 -9.3512 29.315 0.62 -3.8493 -91.79 14.448 -150.08 -47.591 80.113 -9.5697 26.363 0.63 -3.9605 -92.952 14.575 -152.08 -49.168 93.182 -9.8175 23.32 0.64 -4.0169 -94.134 14.783 -154.1 -46.216 91.328 -10.052 20.596 0.65 -4.122 -95.499 14.916 -156.17 -47.584 80.952 -10.266 17.844 0.66 -4.2289 -96.646 15.037 -158.19 -47.693 92.115 -10.517 15.131 0.67 -4.3287 -97.988 15.178 -160.27 -50.712 88.706 -10.772 12.248 0.68 -4.4318 -99.051 15.307 -162.35 -47.428 58.292 -11.035 9.4785 0.69 -4.5643 -100.14 15.432 -164.12 -48.865 81.565 -11.278 6.6643 0.7 -4.6336 -101.3 15.573 -166.06 -48.093 84.636 -11.551 3.7783 0.71 -4.7253 -102.42 15.713 -168.11 -47.843 76.091 -11.827 0.98362 0.72 -4.8184 -103.84 15.807 -170.13 -47.057 86.363 -12.13 -2.2138 0.73 -4.982 -104.97 15.922 -172.12 -46.109 68.192 -12.404 -5.023 0.74 -5.0758 -106.16 16.036 -174.04 -46.562 75.308 -12.704 -8.2752 0.75 -5.18 -107.26 16.166 -176.1 -46.709 56.731 -12.97 -11.314 0.76 -5.2519 -108.62 16.266 -177.82 -46.144 85.581 -13.257 -14.351 0.77 -5.3991 -109.79 16.352 -179.85 -47.188 63.263 -13.516 -17.456 0.78 -5.4887 -110.93 16.466 178.26 -46.183 67.022 -13.791 -20.273 0.79 -5.5711 -112.05 16.592 176.46 -45.117 53.906 -14.035 -23.032 0.8 -5.7009 -113.12 16.684 174.73 -45.36 53.069 -14.295 -26.146 0.81 -5.8009 -114.22 16.772 172.81 -45.416 57.861 -14.616 -29.205 0.82 -5.9178 -115.38 16.885 170.95 -47.096 66.754 -14.98 -32.002 0.83 -6.0232 -116.76 16.963 169.05 -46.361 59.444 -15.336 -34.926 0.84 -6.1582 -117.63 17.022 167.21 -45.053 66.882 -15.75 -38.531 0.85 -6.1889 -118.92 17.147 165.27 -46.329 47.245 -16.107 -42.473 0.86 -6.3156 -119.99 17.2 163.5 -45.658 52.313 -16.41 -46.207 0.87 -6.4569 -121.42 17.275 161.69 -45.386 50.488 -16.722 -49.932 0.88 -6.5375 -122.4 17.389 160.09 -46.126 49.165 -16.866 -54.278 0.89 -6.6852 -123.44 17.44 158.32 -45.3 52.76 -17.094 -58.091 0.9 -6.7982 -124.73 17.514 156.4 -45.382 52.45 -17.298 -61.719 0.91 -6.9559 -125.76 17.592 154.62 -45.607 51.107 -17.457 -64.692 0.92 -7.0391 -126.51 17.647 152.96 -44.618 51.778 -17.699 -67.608 0.93 -7.1612 -128.03 17.723 151.11 -44.836 49.257 -17.885 -70.662 0.94 -7.2795 -129.26 17.8 149.3 -45.177 48.236 -18.074 -73.201 0.95 -7.3786 -130.42 17.874 147.66 -44.412 42.716 -18.353 -75.907 0.96 -7.4814 -131.72 17.93 145.85 -44.597 42.328 -18.615 -78.778 0.97 -7.5698 -132.85 17.99 144.17 -43.678 47.57 -18.794 -82.039 0.98 -7.7009 -133.96 18.044 142.42 -44.646 40.344 -19.041 -85.902 0.99 -7.8316 -135.03 18.106 140.67 -43.681 46.538 -19.307 -88.914 1 -7.967 -136 18.16 138.97 -44.38 55.074 -19.617 -92.972 1.01 -8.0536 -137.08 18.207 137.42 -45.005 31.66 -19.786 -96.735 1.02 -8.1915 -138.2 18.275 135.68 -43.838 38.739 -20.026 -99.645 1.03 -8.3343 -139.29 18.33 134.12 -43.899 44.411 -20.192 -103.2 1.04 -8.4903 -140.71 18.393 132.34 -43.743 26.419 -20.317 -107.2 1.05 -8.5532 -141.91 18.452 130.69 -42.35 38.446 -20.506 -111.14 1.06 -8.6722 -143.12 18.53 128.94 -43.08 35.856 -20.568 -115.19 1.07 -8.7496 -144.1 18.578 127.19 -42.889 30.035 -20.643 -118.32 1.08 -8.9351 -145.53 18.59 125.45 -42.503 42.582 -20.829 -121.05 1.09 -9.015 -146.61 18.637 123.88 -42.388 27.183 -20.951 -124.62 1.1 -9.0944 -147.66 18.676 122.33 -42.283 32.198 -21.171 -127.91 1.11 -9.2684 -148.74 18.717 120.82 -43.448 38.45 -21.343 -130.84 1.12 -9.407 -150 18.785 119.14 -43.467 25.343 -21.596 -134.56 1.13 -9.5222 -151.29 18.822 117.54 -42.366 23.334 -21.665 -137.93 1.14 -9.6295 -152.14 18.859 115.77 -42.103 30.823 -21.805 -141.73 1.15 -9.7442 -153.42 18.906 114.24 -41.428 27.25 -21.735 -144.53 1.16 -9.8131 -154.5 18.945 112.52 -41.978 27.884 -21.652 -147.7 1.17 -9.9438 -155.58 18.977 110.87 -41.782 22.124 -21.653 -150.41 1.18 -10.081 -156.7 19.018 109.36 -41.65 18.789 -21.677 -152.66 1.19 -10.191 -157.68 19.066 107.8 -42.563 23.624 -21.784 -154.62 1.2 -10.314 -158.94 19.106 106.34 -42.617 26.138 -21.891 -156.45 1.21 -10.498 -159.88 19.149 104.72 -42.157 27.918 -22.13 -159.3 1.22 -10.582 -160.97 19.18 103.09 -42.049 22.796 -22.226 -162.16 1.23 -10.707 -162.33 19.219 101.36 -42.341 25.563 -22.515 -166.26 1.24 -10.83 -163.47 19.242 99.838 -40.941 15.61 -22.739 -167.52 1.25 -10.96 -164.61 19.287 98.328 -42.228 22.995 -22.915 -171.36 1.26 -11.11 -165.65 19.303 96.72 -41.854 21.597 -23.061 -173.5 1.27 -11.196 -166.75 19.345 95.133 -42.101 17.18 -23.205 -176.18 1.28 -11.353 -167.74 19.397 93.743 -40.687 10.261 -23.264 -178.16 1.29 -11.489 -168.66 19.457 92.141 -41.492 16.454 -23.449 178.57 1.3 -11.636 -170.08 19.48 90.61 -41.391 10.958 -23.574 176.1 1.31 -11.723 -171.54 19.503 88.857 -39.97 7.6305 -23.538 173.34 1.32 -11.828 -172.77 19.549 87.339 -39.47 14.291 -23.607 170.7 1.33 -11.922 -173.9 19.535 85.721 -41.695 5.1862 -23.574 168.37 1.34 -11.977 -175.17 19.579 84.237 -41.308 2.3287 -23.647 165.89 1.35 -12.126 -176.34 19.617 82.677 -41.763 9.6576 -23.77 164.38 1.36 -12.387 -176.82 19.612 81.256 -41.45 8.6256 -23.951 163.16 1.37 -12.357 -178.28 19.672 79.732 -40.25 8.1039 -24.033 161.64 1.38 -12.526 -178.75 19.693 78.09 -40.98 12.175 -24.293 159.53 1.39 -12.7 -179.71 19.725 76.602 -41.209 5.8835 -24.508 157.97 1.4 -12.792 178.81 19.761 74.956 -39.478 5.133 -24.665 156.41 1.41 -13.005 177.59 19.773 73.373 -40.053 -3.593 -24.888 152.73 1.42 -13.125 176.7 19.789 71.976 -39.444 -0.095092 -25.096 152.19 1.43 -13.266 175.62 19.804 70.448 -38.935 2.3122 -25.224 150.69 1.44 -13.41 174.08 19.834 68.949 -39.853 0.075233 -25.47 148.7 1.45 -13.544 173.35 19.878 67.556 -40.063 0.70861 -25.642 149.28 1.46 -13.713 171.99 19.894 66.002 -39.899 -5.4982 -25.961 147.27 1.47 -13.865 171.01 19.939 64.349 -40.087 -3.3379 -26.236 144.09 1.48 -13.992 170.55 19.936 62.82 -39.416 0.82051 -26.819 142.67 1.49 -14.148 169.21 19.972 61.349 -40.083 -7.6429 -26.954 139.84 1.5 -14.421 167.98 19.991 59.89 -39.142 -1.9595 -27.606 138.34 1.51 -14.505 166.74 20.018 58.398 -39.133 -7.0684 -27.705 134.44 1.52 -14.703 165.34 20.031 56.972 -39.565 -7.8824 -27.905 133.03 1.53 -14.764 164.31 20.048 55.403 -39.302 -7.0026 -27.896 132.05 1.54 -14.912 162.99 20.078 53.846 -39.019 -12.858 -27.885 129.58 1.55 -15.043 161.66 20.116 52.246 -38.992 -9.1127 -27.739 128.63 1.56 -15.105 161.31 20.096 50.58 -40.297 -13.505 -27.957 128.89 1.57 -15.259 159.47 20.126 49.266 -39.405 -8.8903 -28.312 127.9 1.58 -15.432 158.33 20.15 47.697 -38.446 -9.606 -28.765 127.33 1.59 -15.559 157.64 20.153 46.192 -39.213 -10.585 -29.285 125.11 1.6 -15.768 156.16 20.16 44.828 -38.49 -21.049 -29.374 123.16 1.61 -15.911 155.38 20.189 43.554 -38.89 -18.531 -30.043 122.59 1.62 -16.115 155.14 20.23 41.815 -38.963 -17.368 -30.172 121.06 1.63 -16.249 153.99 20.264 40.246 -37.797 -18.043 -30.513 122.05 1.64 -16.285 153.67 20.307 38.609 -38.058 -9.4106 -30.612 124.19 1.65 -16.555 152.31 20.29 37.177 -38.287 -22.752 -31.627 122.48 1.66 -16.716 151.3 20.274 35.676 -37.967 -20.95 -32.375 125.57 1.67 -16.949 150.26 20.291 34.123 -38.535 -24.272 -33.257 126.24 1.68 -17.145 148.72 20.307 32.736 -38.606 -29.47 -34.177 123.42 1.69 -17.389 148.45 20.336 31.302 -38.134 -21.994 -34.929 117.91 1.7 -17.723 147.45 20.381 29.811 -38.163 -28.865 -35.925 116.51 1.71 -17.867 146.24 20.401 28.394 -38.183 -27.415 -36.27 109.81 1.72 -17.825 144.83 20.425 26.696 -37.384 -26 -36.846 106.6 1.73 -18.123 144.29 20.396 25.407 -37.673 -26.941 -37.075 99.287 1.74 -18.242 143.51 20.433 23.757 -37.607 -30.062 -37.621 98.426 1.75 -18.398 142.3 20.434 22.158 -37.563 -26.141 -38.546 108.09 1.76 -18.608 142.32 20.469 20.838 -37.976 -32.753 -40.175 106.8 1.77 -18.82 141.44 20.48 19.259 -37.84 -34.17 -39.994 111.42 1.78 -19.028 140.14 20.488 17.818 -36.994 -33.782 -40.51 105.55 1.79 -19.214 139.98 20.498 16.17 -38.119 -31.21 -40.66 110.08 1.8 -19.193 138.54 20.525 14.677 -37.279 -32.139 -41.923 111.01 1.81 -19.428 137.38 20.537 13.098 -37.107 -28.048 -44.763 114.79 1.82 -19.544 137.4 20.546 11.661 -36.375 -34.207 -44.054 132.27 1.83 -19.817 136.57 20.539 10.154 -37.011 -38.176 -45.267 143.32 1.84 -19.95 135.53 20.557 8.8217 -36.967 -37.884 -46.537 177.23 1.85 -20.113 135.6 20.56 7.282 -36.389 -38.847 -45.687 -169.88 1.86 -20.323 135.29 20.573 5.8245 -36.561 -40.437 -44.279 -145.51 1.87 -20.542 136.9 20.582 4.2921 -36.37 -41.237 -42.914 -123.89 1.88 -20.683 136.48 20.611 2.6848 -36.259 -41.679 -41.56 -114.13 1.89 -20.686 135.04 20.616 1.0195 -36.786 -40.604 -41.044 -117.74 1.9 -20.967 134.08 20.606 -0.36916 -36.651 -46.207 -40.949 -109.27 1.91 -21.31 131.88 20.617 -1.9126 -36.132 -41.497 -39.768 -107.2 1.92 -21.6 132.93 20.604 -3.3895 -36.031 -48.748 -39.631 -113.72 1.93 -21.744 132.09 20.591 -4.8987 -36.722 -48.628 -37.737 -113.77 1.94 -21.825 134.57 20.634 -6.3252 -36.15 -48.589 -37.717 -113.03 1.95 -22.129 135.51 20.63 -7.6492 -36.47 -51.038 -36.653 -109.12 1.96 -22.067 135.36 20.687 -9.3746 -35.83 -56.624 -35.299 -106.19 1.97 -22.25 135.19 20.669 -10.998 -36.106 -52.614 -34.277 -104.43 1.98 -22.428 135.71 20.681 -12.505 -36 -56.986 -33.559 -105.86 1.99 -22.607 135.38 20.665 -14.044 -35.687 -55.864 -33.104 -105.78 2 -22.512 133.96 20.682 -15.626 -35.536 -56.241 -32.952 -104.39 2.01 -22.774 134.46 20.646 -16.967 -35.888 -57.121 -32.207 -107.47 2.02 -22.78 134.66 20.68 -18.45 -35.702 -59.186 -32.437 -107.89 2.03 -22.781 135.05 20.694 -19.892 -35.319 -60.808 -31.792 -109.83 2.04 -22.799 137.94 20.695 -21.464 -36.115 -61.04 -31.232 -112.32 2.05 -22.801 138.78 20.719 -22.989 -35.519 -63.265 -30.484 -109.88 2.06 -22.762 137.84 20.699 -24.673 -35.65 -63.417 -30.047 -110.47 2.07 -22.839 138.21 20.693 -26.152 -35.451 -63.353 -29.526 -108.77 2.08 -23.023 138.24 20.701 -27.658 -34.873 -66.784 -29.478 -108.22 2.09 -22.955 138.77 20.708 -29.219 -35.087 -65.718 -29.25 -106.4 2.1 -22.9 139.71 20.684 -30.76 -35.297 -66.784 -29.184 -107.15 2.11 -22.767 138.87 20.684 -32.281 -35.262 -69.376 -29.112 -108.08 2.12 -22.534 140.14 20.69 -33.907 -34.773 -69.974 -28.926 -108.81 2.13 -22.196 140.51 20.7 -35.385 -35.483 -72.157 -28.695 -110.46 2.14 -22.199 141.11 20.718 -36.984 -35.051 -73.162 -28.177 -112.38 2.15 -22.148 141.4 20.689 -38.523 -34.722 -71.501 -27.618 -115.17 2.16 -22.216 143.44 20.705 -40.055 -34.516 -74.405 -27.244 -117.1 2.17 -22.218 142.65 20.7 -41.562 -35.164 -74.674 -26.956 -117.51 2.18 -22.066 141.87 20.668 -43.074 -34.852 -79.058 -26.876 -117.26 2.19 -22.005 141.51 20.661 -44.675 -34.397 -79.589 -26.483 -116.7 2.2 -21.839 140.63 20.686 -46.298 -34.503 -80.135 -25.962 -117.2 2.21 -21.67 140.55 20.672 -47.848 -34.371 -79.589 -25.714 -117.06 2.22 -21.377 140.8 20.679 -49.402 -34.092 -80.936 -25.499 -117.73 2.23 -21.322 140.42 20.664 -50.995 -34.405 -81.493 -25.124 -118.8 2.24 -21.469 142.28 20.629 -52.543 -34.377 -82.659 -24.524 -118.21 2.25 -21.404 143.52 20.627 -53.978 -34.963 -83.996 -24.468 -120.24 2.26 -21.123 142.28 20.623 -55.478 -34.05 -84.3 -24.45 -119.99 2.27 -21.106 142.01 20.626 -57.069 -33.926 -85.945 -24.372 -119.3 2.28 -20.723 141.39 20.589 -59.035 -34.026 -88.678 -24.102 -120.12 2.29 -20.815 139.7 20.615 -60.411 -34.4 -89.943 -24.076 -119.88 2.3 -20.743 136.47 20.596 -61.931 -34.512 -91.278 -23.847 -121.33 2.31 -20.446 134.86 20.579 -63.62 -33.883 -92.818 -23.517 -122.8 2.32 -20.302 133.88 20.566 -65.23 -34.272 -92.557 -23.149 -124.49 2.33 -20.14 132.39 20.535 -66.855 -34.44 -96.247 -23.012 -125.43 2.34 -19.981 135.28 20.528 -68.314 -33.656 -94.563 -23.023 -125.19 2.35 -20.039 134.8 20.509 -69.811 -33.877 -98.24 -22.829 -125.72 2.36 -19.937 134.4 20.484 -71.445 -34.407 -98.861 -22.679 -125.1 2.37 -19.735 131.14 20.49 -73.009 -34.028 -96.939 -22.667 -124.24 2.38 -19.752 131.13 20.461 -74.532 -33.886 -99.991 -22.571 -125.15 2.39 -19.753 129.72 20.459 -76.165 -33.81 -100.47 -22.52 -126.75 2.4 -19.886 129.15 20.441 -77.819 -33.665 -100.73 -22.517 -128.92 2.41 -19.496 127.15 20.418 -79.509 -33.548 -101.49 -22.233 -132.03 2.42 -19.503 126.61 20.375 -81.007 -33.985 -106.89 -21.808 -134.33 2.43 -19.209 126.44 20.361 -82.601 -33.497 -104.65 -21.486 -135.31 2.44 -19.086 126.45 20.348 -84.212 -33.255 -109.34 -21.117 -135.9 2.45 -19.098 125.33 20.325 -85.657 -33.434 -108.44 -20.842 -136.35 2.46 -18.999 123.4 20.299 -87.285 -33.259 -108.14 -20.552 -136.1 2.47 -19.132 122.14 20.277 -88.924 -33.134 -110.11 -20.41 -134.84 2.48 -19.081 119.97 20.275 -90.464 -33.322 -111.22 -20.095 -134.67 2.49 -19.038 118.96 20.229 -92.175 -33.112 -117.21 -20.2 -135.55 2.5 -19.18 117.94 20.203 -93.363 -32.898 -113.03 -20.42 -135.3 2.51 -19.58 117.17 20.218 -95.274 -32.555 -113.67 -20.308 -135.83 2.52 -19.241 118.66 20.187 -97.313 -32.502 -120.39 -20.131 -138.31 2.53 -19.004 115.28 20.135 -98.029 -32.659 -118.4 -19.97 -137.57 2.54 -19.271 114.16 20.094 -99.811 -32.57 -121.98 -19.944 -138.4 2.55 -19.377 108.57 20.099 -101.66 -32.835 -118.21 -19.731 -139.14 2.56 -19.499 112.17 19.992 -103.36 -34.392 -125.56 -19.384 -140.13 2.57 -19.519 109.55 19.989 -105.12 -33.231 -125.58 -19.242 -140.46 2.58 -19.993 105.76 19.958 -106.55 -32.721 -121.46 -19.314 -140.62 2.59 -19.622 108.43 19.972 -108.24 -32.937 -123.33 -19.261 -141.44 2.6 -19.202 109.74 19.885 -110.04 -33.468 -125.01 -18.97 -141.18 2.61 -19.964 107.18 19.883 -111.27 -32.106 -130.18 -18.91 -142.06 2.62 -19.622 105.38 19.824 -112.9 -33.151 -129.21 -18.578 -143.6 2.63 -20.041 107.77 19.803 -114.53 -32.848 -135.19 -18.5 -143.75 2.64 -20.008 104.86 19.812 -116.8 -31.996 -134.69 -18.475 -145.71 2.65 -20.791 101.91 19.689 -117.86 -32.249 -131.57 -18.443 -145.7 2.66 -20.719 99.518 19.675 -119.33 -32.027 -133.85 -18.264 -146.55 2.67 -20.886 96.146 19.67 -120.9 -32.971 -136.67 -18.237 -146.5 2.68 -21.426 98.117 19.562 -122.53 -33.299 -143.74 -18.241 -146.87 2.69 -21.879 93.353 19.594 -123.9 -32.463 -139.97 -18.057 -148.23 2.7 -21.2 95.607 19.533 -125.91 -33.028 -145.96 -17.929 -147.76 2.71 -21.825 95.177 19.502 -127.56 -33.775 -144.2 -17.662 -149.02 2.72 -22.642 96.68 19.473 -129.05 -31.979 -142.18 -17.694 -147.48 2.73 -22.708 97.313 19.394 -130.53 -33.38 -145.39 -17.591 -149.85 2.74 -23.14 95.542 19.367 -132.48 -32.854 -143.12 -17.479 -150.49 2.75 -23.593 95.166 19.334 -134.07 -32.107 -147.01 -17.259 -150.81 2.76 -23.836 93.248 19.262 -135.52 -32.163 -148.72 -17.315 -150.27 2.77 -24.986 95.135 19.201 -136.85 -32.562 -148.42 -17.105 -149.87 2.78 -25.442 93.658 19.139 -138.66 -33.066 -146.17 -16.951 -150.66 2.79 -25.827 98.16 19.116 -140.42 -32.9 -148.92 -16.886 -151.53 2.8 -27.787 97.442 19.078 -142.19 -32.141 -147.52 -16.725 -151.87 2.81 -26.843 102.07 18.988 -143.77 -32.324 -152.81 -16.836 -151.95 2.82 -28.164 109.63 18.977 -145.47 -33.563 -153.95 -16.565 -153.36 2.83 -27.684 115.09 18.922 -147.08 -33.51 -156.64 -16.542 -152.56 2.84 -28.377 110.34 18.837 -148.72 -32.728 -151.62 -16.413 -153.19 2.85 -29.257 120.73 18.757 -150.5 -33.112 -162.53 -16.371 -152.46 2.86 -29.968 127.15 18.75 -152.25 -33.43 -160.31 -16.237 -153.09 2.87 -30.743 133.06 18.718 -153.59 -33.362 -161.01 -16.279 -153.62 2.88 -30.364 150.67 18.688 -155.25 -32.631 -161.82 -16.255 -153.86 2.89 -30.984 154.31 18.564 -156.85 -33.314 -171.76 -16.046 -155.87 2.9 -30.136 156.88 18.49 -158.62 -32.597 -167.3 -16.012 -156.76 2.91 -28.544 168.24 18.45 -160.09 -33.893 -167.11 -15.757 -156.84 2.92 -26.405 166.76 18.381 -162.11 -31.718 -173.41 -15.569 -158.22 2.93 -25.908 168.59 18.283 -163.73 -34.26 -172.23 -15.44 -156.63 2.94 -25.384 176.36 18.237 -165.28 -32.671 -168.04 -15.411 -156.74 2.95 -24.401 179.68 18.161 -166.97 -31.929 -173.98 -15.169 -157.07 2.96 -23.841 179.21 18.058 -168.68 -32.434 -174.21 -15.054 -157.53 2.97 -22.974 -175.67 17.982 -170.13 -32.627 -179 -14.967 -157 2.98 -22.088 -177 17.931 -171.63 -32.389 179.26 -14.944 -157.55 2.99 -21.419 -178.4 17.884 -173.43 -32.477 176.73 -14.93 -158.53 3 -20.893 -176.8 17.767 -175.24 -33.704 -175.04 -14.618 -158.96 3.01 -20.197 179.22 17.77 -176.92 -33.206 176.9 -14.686 -159.51 3.02 -19.443 -177.98 17.597 -178.37 -32.844 174.59 -14.347 -161.21 3.03 -18.853 -177.49 17.564 -179.87 -32.933 171.16 -14.15 -161.87 3.04 -18.353 -177.41 17.406 177.68 -34.319 176.41 -13.967 -162.42 3.05 -17.742 -179.13 17.349 176.74 -34.115 172.32 -13.83 -161.53 3.06 -17.466 -178.59 17.236 174.96 -33.632 164.04 -13.668 -161.31 3.07 -17.094 177.41 17.171 173 -31.917 166.26 -13.46 -161.23 3.08 -16.988 176.3 17.083 171.66 -33.148 175.57 -13.198 -160.85 3.09 -16.465 173.38 16.976 170.34 -35.058 160.85 -13.215 -160.77 3.1 -15.784 173.33 16.885 168.14 -33.383 162.91 -13.148 -161.23 3.11 -15.285 173.39 16.798 166.5 -32.775 164.51 -12.997 -162.96 3.12 -15.064 170.22 16.741 164.91 -32.928 158.27 -12.938 -162.3 3.13 -14.86 169.84 16.581 162.86 -32.772 161.39 -12.728 -163.39 3.14 -14.097 169.05 16.49 161.27 -33.875 158.48 -12.619 -164.38 3.15 -13.692 168.9 16.43 160.22 -34.018 154.6 -12.464 -165.35 3.16 -13.82 165.79 16.194 157.88 -33.202 156.38 -12.415 -165.94 3.17 -13.385 163.25 16.207 156.23 -33.073 158.82 -12.126 -167.19 3.18 -13.154 161.83 16.028 154.84 -33.83 158.95 -11.915 -167.48 3.19 -12.737 160.56 15.91 153.13 -33.604 156.82 -11.779 -168.36 3.2 -12.543 159.82 15.779 151.9 -33.44 149.55 -11.515 -168.68 3.21 -12.116 157.71 15.682 150.01 -34.794 150.99 -11.293 -169.68 3.22 -11.849 156.61 15.56 148.5 -34.532 151.19 -11.081 -170.11 3.23 -11.558 154.52 15.403 146.64 -33.706 146.94 -10.865 -170.84 3.24 -11.209 153.18 15.273 144.89 -35.435 144.66 -10.742 -171.3 3.25 -11.011 151.45 15.14 143.58 -35.991 152.79 -10.566 -171.02 3.26 -10.833 150.61 14.937 142.45 -35.079 148.17 -10.431 -172.06 3.27 -10.576 148.72 14.87 140.51 -34.23 146.39 -10.327 -172.58 3.28 -10.45 147.52 14.717 138.74 -34.237 145.86 -10.231 -173.79 3.29 -10.075 144.86 14.619 137.42 -34.097 141.93 -9.9454 -174.96 3.3 -9.9924 144.52 14.421 135.72 -35.872 138.59 -9.7398 -175.82 3.31 -9.6942 143.15 14.274 134.54 -34.041 143.63 -9.5112 -176.64 3.32 -9.4974 141.4 14.103 132.53 -36.914 141.17 -9.2534 -177.19 3.33 -9.435 140.1 13.924 131.08 -34.741 132.53 -9.207 -177.67 3.34 -9.2182 138.45 13.763 129.83 -34.396 134.27 -8.9935 -178.43 3.35 -9.0321 137.36 13.593 128.17 -34.923 129.99 -8.782 -178.67 3.36 -8.9601 135.12 13.433 126.85 -34.512 129.96 -8.694 -179.95 3.37 -8.7412 133.89 13.222 125.56 -36.537 137.16 -8.5022 179.29 3.38 -8.6121 131.6 13.062 123.82 -36.778 134.22 -8.3122 178.16 3.39 -8.5078 130.04 12.892 122.75 -36.008 129.81 -8.2131 176.66 3.4 -8.2393 128.64 12.808 121.31 -36.765 118.14 -8.037 175.55 3.41 -8.1288 127.13 12.507 120.22 -35.712 128.96 -7.8193 174.18 3.42 -8.0252 125.67 12.317 118.83 -36.715 132.56 -7.6525 173.34 3.43 -8.0052 123.93 12.113 117.44 -37.383 129.52 -7.4511 172.46 3.44 -7.8368 122.44 11.91 116.15 -37.3 122.41 -7.3136 171.67 3.45 -7.7852 120.7 11.702 114.9 -36.889 112.84 -7.2188 170.43 3.46 -7.6127 119.26 11.536 113.93 -35.847 113.42 -7.0653 169.54 3.47 -7.5317 117.76 11.292 113.07 -35.148 112.68 -6.9323 168.25 3.48 -7.2869 116.17 11.095 111.42 -37.883 125.25 -6.7556 166.77 3.49 -7.1969 114.25 10.904 110.87 -37.268 126.44 -6.589 165.3 3.5 -7.058 113 10.656 109.8 -36.242 119.58 -6.4212 164.03 3.51 -6.9595 112.03 10.499 109 -37.342 122.2 -6.2349 162.36 3.52 -6.8024 110.88 10.296 108.29 -39.3 124.06 -6.0761 161.36 3.53 -6.8042 109.34 10.073 107.41 -37.167 113.03 -5.9384 160.4 3.54 -6.7524 108.18 9.8258 106.53 -38.151 114.39 -5.8135 159.23 3.55 -6.7622 106.63 9.609 105.93 -37.409 108.54 -5.6863 157.83 3.56 -6.6244 104.99 9.4418 104.57 -37.388 123.71 -5.5837 156.84 3.57 -6.5817 103.28 9.2023 104.32 -36.527 115.09 -5.4393 155.59 3.58 -6.4825 102.38 9.0486 104.34 -39.854 115.54 -5.3457 154.35 3.59 -6.424 100.77 8.8936 103.93 -39.344 111.48 -5.2369 153.3 3.6 -6.2412 99.937 8.687 103.47 -39.262 114.54 -5.1678 151.99 3.61 -6.222 98.763 8.4589 103.66 -39.452 104.3 -5.0822 150.78 3.62 -6.1936 97.203 8.3378 103.16 -39.041 119.74 -4.9897 149.5 3.63 -6.2159 96.04 8.1798 102.4 -38.306 115.9 -4.898 148.27 3.64 -6.1396 95.274 7.9685 102.68 -38.946 112.35 -4.7858 147.14 3.65 -6.1256 93.173 7.8745 102.23 -40.45 127.99 -4.7172 145.8 3.66 -6.0962 92 7.7245 102.36 -39.795 109.15 -4.6654 144.23 3.67 -6.0474 90.628 7.639 101.95 -37.485 112.07 -4.5924 142.85 3.68 -5.9525 89.173 7.4916 102.66 -38.566 118.18 -4.5034 141.34 3.69 -5.9442 88.064 7.3608 101.52 -38.953 113.07 -4.4334 140.12 3.7 -5.8379 86.423 7.189 101.23 -38.907 128.69 -4.4024 138.81 3.71 -5.8585 85.301 7.1485 101.44 -40.168 112.22 -4.3772 137.27 3.72 -5.7585 84.044 7.1228 100.87 -36.587 119.24 -4.3005 136.27 3.73 -5.7195 83.187 6.992 100.99 -41.014 118.38 -4.262 134.91 3.74 -5.6298 82.096 7.0053 100.68 -40.478 108.91 -4.243 133.38 3.75 -5.5581 80.529 7.0029 100.2 -38.585 119.23 -4.2232 131.98 3.76 -5.6605 79.83 6.8131 99.512 -39.159 109.65 -4.1263 130.86 3.77 -5.5847 79.049 6.8465 100.04 -38.996 119.38 -4.0886 129.29 3.78 -5.5339 77.576 6.7737 100.1 -39.698 117.46 -4.0788 128.37 3.79 -5.5651 76.717 6.6439 99.281 -40.309 113.91 -4.0087 127.3 3.8 -5.5568 76.037 6.5808 99.607 -41.322 106.22 -3.9445 126.53 3.81 -5.4838 74.886 6.6619 99.671 -38.174 119.08 -3.9244 125.27 3.82 -5.5031 73.783 6.5773 98.933 -39.973 117.57 -3.9128 124.57 3.83 -5.4834 72.616 6.6662 98.221 -39.344 115.76 -3.9105 123.39 3.84 -5.5174 71.454 6.5501 97.405 -38.517 107.46 -3.9594 122.82 3.85 -5.4149 70.11 6.5901 97.638 -38.899 104.09 -3.9554 121.64 3.86 -5.4089 69.318 6.676 96.845 -40.465 108.31 -3.9834 120.3 3.87 -5.3893 68.337 6.6236 96.207 -38.318 108.21 -3.9822 118.96 3.88 -5.3858 68.229 6.5644 95.914 -36.156 107.63 -3.9789 117.95 3.89 -5.416 66.458 6.6502 94.682 -38.899 113.26 -3.9527 116.68 3.9 -5.3927 65.4 6.5324 93.737 -38.987 110.85 -3.9625 115.56 3.91 -5.3151 64.816 6.4904 93.89 -38.316 106.01 -4.016 114.69 3.92 -5.3178 63.621 6.6745 92.625 -38.134 101.16 -3.9882 113.83 3.93 -5.3482 62.285 6.6412 91.645 -39.389 103.74 -4.0014 112.87 3.94 -5.3052 60.938 6.6583 91.02 -38.125 108.11 -4.0273 111.8 3.95 -5.2725 59.855 6.6546 90.059 -36.699 110.58 -4.0119 110.83 3.96 -5.1603 59.013 6.6309 89.983 -38.052 113.71 -4.0467 109.89 3.97 -5.1778 57.787 6.6415 87.667 -39.088 96.381 -4.0542 108.63 3.98 -5.0808 56.892 6.5512 87.808 -38.698 110.12 -4.0457 107.68 3.99 -5.1461 56.579 6.4475 86.92 -39.151 100.74 -4.0436 106.65 4 -5.217 55.811 6.3973 86.037 -39.12 95.085 -4.0183 105.51 4.01 -5.1307 55.152 6.374 85.567 -39.281 108.72 -4.0499 104.9 4.02 -5.1618 53.728 6.4049 84.549 -38.282 94.59 -4.0882 104.14 4.03 -5.2202 52.968 6.3702 83.469 -38.9 92.102 -4.0949 103.47 4.04 -5.1092 52.208 6.3887 82.201 -35.599 94.124 -4.1002 102.88 4.05 -5.1194 51.011 6.3918 82.011 -37.817 105.95 -4.1408 102.09 4.06 -5.0773 50.351 6.4034 81.33 -38.571 100.7 -4.1477 101.31 4.07 -5.0762 49.375 6.3505 79.682 -36.424 93.319 -4.1509 100.51 4.08 -4.9938 48.734 6.3961 79.569 -38.664 104.3 -4.2033 99.702 4.09 -5.0283 47.947 6.3323 78.319 -38.511 99.133 -4.2047 99.054 4.1 -5.0586 47.079 6.2622 76.851 -40.581 98.419 -4.2286 98.331 4.11 -5.1153 45.953 6.4122 76.693 -38.543 89.328 -4.2283 97.395 4.12 -5.0946 45.809 6.2579 75.541 -38.212 119.14 -4.2915 97.102 4.13 -5.1259 44.26 6.2139 74.391 -37.836 88.963 -4.3224 95.776 4.14 -5.0704 43.065 6.2683 73.643 -39.527 104.92 -4.3455 94.962 4.15 -5.1124 41.984 6.1745 72.413 -39.218 83.614 -4.3506 94.205 4.16 -5.0491 40.984 6.1563 71.494 -37.503 89.897 -4.4003 93.11 4.17 -4.9729 39.379 6.1369 69.903 -39.275 98.46 -4.369 92.596 4.18 -4.9965 38.9 6.1234 68.27 -38.252 89.373 -4.3951 91.553 4.19 -4.9312 38.878 6.0593 67.368 -37.768 83.078 -4.4376 90.605 4.2 -4.9722 37.893 6.038 67.32 -38.248 96.439 -4.4126 90.325 4.21 -5.008 36.39 6.062 65.82 -38.73 76.552 -4.469 89.522 4.22 -5.0295 36.216 5.9334 65.204 -39.361 102.65 -4.5313 88.853 4.23 -4.9824 35.448 5.8848 63.944 -40.166 89.414 -4.5633 87.673 4.24 -5.0759 34.158 5.9158 62.624 -39.177 73.005 -4.5898 87.162 4.25 -4.9741 33.226 5.8683 62.356 -36.21 96.01 -4.5689 86.049 4.26 -4.969 32.206 5.736 60.837 -37.26 88.869 -4.5796 85.087 4.27 -4.8821 31.844 5.6963 59.857 -36.158 80.503 -4.5834 84.794 4.28 -4.8948 30.938 5.8404 59.33 -37.009 90.413 -4.5585 84.086 4.29 -4.9516 30.131 5.6161 57.331 -36.6 70.281 -4.5579 83.689 4.3 -4.9673 29.705 5.5906 56.622 -37.189 74.348 -4.5836 83.386 4.31 -5.0881 28.773 5.6244 55.335 -38.245 76.8 -4.6569 83.169 4.32 -5.0292 28.247 5.4512 54.992 -36.886 69.236 -4.7752 82.638 4.33 -5.0621 26.695 5.5435 53.725 -37.368 81.967 -4.806 81.807 4.34 -5.0995 25.759 5.4436 52.54 -36.9 79.578 -4.8588 81.118 4.35 -5.1108 24.482 5.5507 51.833 -38.783 85.326 -4.9088 80.221 4.36 -5.1023 23.898 5.3784 50.834 -39.127 64.037 -4.9912 79.53 4.37 -5.0523 23.015 5.3678 49.192 -38.803 81.031 -4.9777 78.326 4.38 -5.0203 22.483 5.2914 48.757 -38.704 72.528 -4.9617 77.577 4.39 -5.0301 21.777 5.0974 47.239 -41.41 79.947 -4.9248 76.918 4.4 -4.9831 21.008 5.086 46.562 -39.662 84.664 -4.924 76.76 4.41 -5.0357 19.559 5.186 45.781 -37.649 83.652 -4.9793 76.187 4.42 -5.0847 18.677 5.0329 44.265 -37.039 71.897 -5.0123 75.623 4.43 -5.0364 17.922 5.0187 43.69 -37.868 67.365 -5.036 75.171 4.44 -5.0835 17.032 4.9666 42.813 -36.043 73.193 -5.0608 74.179 4.45 -5.0207 16.322 4.8664 40.765 -36.439 76.524 -5.1205 73.435 4.46 -4.9934 15.948 4.9338 39.513 -36.459 71.053 -5.1547 72.552 4.47 -5.0022 14.748 4.7362 39.137 -36.207 60.431 -5.1898 71.746 4.48 -4.9559 14.377 4.8879 37.785 -36.533 66.232 -5.1735 71.493 4.49 -4.9858 13.434 4.7519 37.712 -38.304 62.326 -5.2132 70.594 4.5 -5.0185 12.815 4.6229 35.649 -36.891 65.365 -5.2752 69.737 4.51 -4.9963 11.781 4.5892 35.324 -36.404 67.871 -5.3222 69.24 4.52 -4.9617 10.977 4.5487 34.406 -37.201 52.363 -5.2796 69.06 4.53 -4.9893 10.006 4.5347 33.274 -37.416 67.811 -5.3432 68.407 4.54 -5.0425 9.2249 4.391 32.66 -37.497 60.555 -5.2854 67.704 4.55 -4.993 8.5159 4.4217 31.481 -37.888 64 -5.2872 67.414 4.56 -4.9443 7.576 4.2564 30.672 -37.234 62.756 -5.3025 66.904 4.57 -4.9792 7.0683 4.2648 29.292 -38.214 65.509 -5.3351 66.728 4.58 -5.0211 6.3241 4.1919 28.14 -38.448 51.991 -5.3492 66.46 4.59 -5.019 5.6321 4.1245 26.905 -36.202 49.455 -5.44 65.964 4.6 -5.0507 4.7672 4.1197 25.188 -39.924 65.137 -5.4865 65.342 4.61 -5.0894 3.4749 4.0412 25.441 -39.611 50.661 -5.5908 64.967 4.62 -5.1154 2.7507 4.0897 24.443 -38.265 51.79 -5.6349 63.951 4.63 -5.1027 2.0627 3.9254 23.085 -37.92 57.179 -5.641 63.127 4.64 -5.1428 0.50989 3.8911 22.685 -36.979 49.336 -5.6892 62.538 4.65 -5.0937 -0.0071408 3.8074 21.497 -36.456 60.511 -5.7103 61.44 4.66 -5.0389 -0.7659 3.6695 20.489 -37.788 44.009 -5.6848 61.002 4.67 -5.0821 -1.5179 3.6068 19.47 -38.733 46.23 -5.7012 60.704 4.68 -5.0349 -1.4761 3.6663 18.751 -40.549 49.182 -5.7351 60.158 4.69 -5.1121 -3.3475 3.6104 18.378 -37.897 42.336 -5.7707 59.696 4.7 -5.0681 -3.9966 3.6265 16.907 -37.492 39.569 -5.8664 59.112 4.71 -5.1328 -4.5769 3.4998 15.65 -38.25 55.782 -5.9111 58.318 4.72 -5.0673 -5.9912 3.4406 14.989 -35.793 61.426 -5.9533 57.249 4.73 -5.0813 -6.4362 3.3384 14.096 -39.6 42.218 -6.0175 56.526 4.74 -5.131 -7.5208 3.3514 13.527 -38.447 47.214 -5.9997 55.532 4.75 -5.0454 -8.4736 3.2233 12.38 -37.368 38.895 -5.949 54.747 4.76 -5.1545 -8.7966 3.2339 11.486 -37.523 54.111 -6.0043 54.363 4.77 -5.1307 -9.3577 3.0327 10.418 -37.417 41.393 -5.9454 53.925 4.78 -5.1337 -9.8248 3.048 9.5581 -37.241 43.953 -5.9658 53.811 4.79 -5.1654 -10.629 2.9346 8.6872 -35.932 53.117 -5.9859 53.609 4.8 -5.103 -11.131 3.0047 7.5026 -37.492 45.714 -6.0057 53.278 4.81 -5.1468 -12.229 2.8667 6.7116 -38.657 48.703 -6.1036 53.173 4.82 -5.1647 -13.277 2.8131 5.4166 -37.862 53.964 -6.2049 52.692 4.83 -5.1962 -14.053 2.7466 4.6787 -37.842 48.241 -6.3128 51.686 4.84 -5.1275 -14.657 2.7001 4.4803 -38.4 32.641 -6.276 50.851 4.85 -5.1929 -15.654 2.7053 2.5518 -38.977 32.003 -6.3654 50.217 4.86 -5.1906 -16.143 2.6766 2.1211 -38.193 37.281 -6.3953 49.238 4.87 -5.2567 -17.124 2.7677 0.94819 -36.611 42.223 -6.4351 49.103 4.88 -5.2265 -17.624 2.5995 0.10258 -40.128 48.937 -6.4219 48.369 4.89 -5.2242 -18.646 2.6159 -0.84344 -38.469 32.771 -6.4534 48.067 4.9 -5.2413 -19.376 2.5578 -0.8923 -38.768 36.628 -6.5303 47.667 4.91 -5.3462 -20.655 2.4136 -2.4127 -37.053 40.731 -6.6144 47.165 4.92 -5.3198 -21.441 2.2035 -3.2642 -38.145 32.982 -6.7005 46.366 4.93 -5.2715 -22.611 2.302 -3.8928 -35.983 29.852 -6.7569 45.598 4.94 -5.2003 -23.328 2.2563 -4.9688 -38.308 17.975 -6.8314 44.716 4.95 -5.215 -23.889 2.2668 -6.2271 -38.542 18.418 -6.8793 43.975 4.96 -5.2644 -24.092 2.2041 -6.7833 -37.873 30.971 -6.8843 43.316 4.97 -5.2433 -24.887 2.2475 -8.5083 -38.441 24.449 -6.8585 42.128 4.98 -5.2146 -25.385 2.1355 -8.7596 -38.478 28.321 -6.9482 41.939 4.99 -5.2925 -25.919 2.1014 -9.6747 -36.375 22.051 -6.9754 41.657 5 -5.364 -26.889 2.0789 -10.708 -38.56 16.222 -6.9281 41.303 5.01 -5.3262 -27.649 1.8824 -11.564 -38.01 42.867 -7.0347 41.181 5.02 -5.2923 -28.573 1.9252 -12.382 -37.159 22.056 -7.0565 40.435 5.03 -5.3058 -29.238 1.8866 -13 -37.681 17.286 -7.1272 39.97 5.04 -5.2831 -30.13 1.8225 -13.928 -37.033 30.373 -7.2022 39.483 5.05 -5.3384 -30.788 1.8582 -15.074 -36.072 23.143 -7.2654 39.394 5.06 -5.3391 -31.874 1.7936 -15.959 -37.796 23.101 -7.3447 38.539 5.07 -5.3344 -32.634 1.7835 -16.964 -36.088 13.927 -7.3972 37.778 5.08 -5.3579 -33.104 1.7478 -18.061 -38.951 22.708 -7.5574 37.775 5.09 -5.43 -33.249 1.6459 -18.678 -38.226 26.983 -7.5986 37.418 5.1 -5.4901 -34.728 1.6038 -20.057 -38.39 18.893 -7.6819 36.436 5.11 -5.4535 -34.814 1.5564 -20.459 -36.445 12.425 -7.7903 35.741 5.12 -5.5161 -36.195 1.5463 -21.498 -37.634 15.187 -7.7961 34.8 5.13 -5.4494 -37.526 1.4228 -22.292 -37.952 18.807 -7.9025 34.482 5.14 -5.428 -38.546 1.4575 -23.788 -37.827 13.165 -7.9428 34.012 5.15 -5.4249 -39.461 1.4417 -24.612 -38.198 9.2874 -7.9854 33.339 5.16 -5.4397 -39.658 1.3653 -25.935 -36.136 18.537 -8.1129 32.927 5.17 -5.4804 -40.254 1.2809 -26.263 -39.77 0.40036 -8.1917 32.727 5.18 -5.4427 -40.787 1.269 -27.171 -36.798 11.342 -8.2476 32.322 5.19 -5.4602 -41.453 1.2673 -28.11 -38.377 5.5764 -8.361 32.237 5.2 -5.4112 -41.952 1.2293 -29.214 -37.879 15.08 -8.5188 31.563 5.21 -5.4481 -42.823 1.1753 -30.231 -37.208 -2.8631 -8.5588 30.173 5.22 -5.469 -43.627 1.1373 -30.703 -35.951 13.284 -8.6 29.694 5.23 -5.4527 -43.909 1.0596 -32.074 -36.414 9.254 -8.6635 28.867 5.24 -5.427 -45.104 0.98797 -33.369 -40.811 -13.464 -8.7276 27.936 5.25 -5.4546 -46.15 0.91381 -34.096 -37.607 13.321 -8.7653 27.672 5.26 -5.4822 -46.866 0.92453 -34.788 -37.917 -3.9862 -8.7947 27.753 5.27 -5.5389 -47.67 0.81296 -35.633 -37.199 -1.2199 -8.8318 27.605 5.28 -5.4977 -48.292 0.87781 -36.561 -38.586 5.0916 -8.9329 28.164 5.29 -5.5087 -48.523 0.93483 -37.515 -37.882 -3.9047 -9.1474 27.835 5.3 -5.5241 -49.64 0.87555 -38.459 -38.416 4.4932 -9.1593 27.463 5.31 -5.5247 -50.297 0.73645 -39.47 -36.31 -1.0714 -9.281 26.876 5.32 -5.6038 -51.013 0.77351 -41.074 -37.622 -4.0982 -9.4188 26.245 5.33 -5.6012 -51.907 0.72941 -41.987 -36.938 -2.3797 -9.563 25.181 5.34 -5.632 -52.615 0.63125 -42.928 -36.647 -10.765 -9.6121 24.617 5.35 -5.5731 -53.5 0.60817 -43.867 -37.64 -8.186 -9.6958 24.677 5.36 -5.6799 -54.174 0.5635 -44.922 -37.446 -7.0039 -9.8514 24.295 5.37 -5.7487 -54.983 0.62893 -45.633 -39.542 -2.0247 -9.876 24.442 5.38 -5.6953 -55.835 0.57619 -46.597 -38.629 -2.4473 -9.9804 24.622 5.39 -5.6963 -56.887 0.48856 -47.926 -35.839 3.3935 -10.082 24.358 5.4 -5.6901 -57.595 0.47923 -48.833 -38.4 -3.9941 -10.241 24.068 5.41 -5.6625 -58.698 0.41092 -49.888 -40.088 -19.493 -10.475 23.666 5.42 -5.6248 -59.586 0.357 -50.69 -38.712 -15.351 -10.591 22.818 5.43 -5.5761 -60.269 0.34522 -51.821 -42.525 -9.2571 -10.764 22.501 5.44 -5.6377 -60.828 0.29849 -52.899 -38.056 -17.262 -10.835 21.844 5.45 -5.6102 -61.463 0.2664 -54.101 -38.241 -27.385 -10.837 21 5.46 -5.6689 -62.017 0.17918 -54.585 -38.284 -19.607 -10.881 20.789 5.47 -5.6836 -62.341 0.18379 -55.532 -37.351 -15.735 -10.992 20.988 5.48 -5.6354 -63.437 0.12338 -56.777 -36.645 -22.244 -11.097 20.593 5.49 -5.7332 -64.386 0.11283 -57.693 -36.143 -14.984 -11.1 20.714 5.5 -5.6815 -65.359 0.024758 -58.808 -36.775 -21.169 -11.228 20.655 5.51 -5.7054 -66.024 -0.0071811 -59.652 -37.189 -27.434 -11.293 20.832 5.52 -5.5989 -66.487 0.034154 -60.566 -34.822 -14.725 -11.431 20.799 5.53 -5.655 -67.348 -0.016092 -61.598 -38.016 -14.153 -11.538 20.875 5.54 -5.634 -67.865 -0.12501 -62.697 -37.763 -24.269 -11.617 20.669 5.55 -5.6973 -69.131 -0.10442 -64.006 -38.2 -29.221 -11.711 21.364 5.56 -5.701 -68.813 -0.072951 -64.691 -36.031 -37.85 -11.818 21.538 5.57 -5.7191 -69.813 -0.21138 -65.981 -37.392 -35.418 -11.994 21.534 5.58 -5.7661 -70.957 -0.22695 -66.944 -37.381 -39.021 -12.131 21.932 5.59 -5.8178 -72.256 -0.25287 -68.073 -38.611 -33.868 -12.251 21.788 5.6 -5.8474 -72.987 -0.31554 -69.047 -38.423 -27.471 -12.406 21.711 5.61 -5.7509 -74.197 -0.34712 -70.125 -37.081 -16.37 -12.502 21.31 5.62 -5.7518 -75.247 -0.39982 -71.161 -37.784 -19.648 -12.598 21.236 5.63 -5.7467 -75.885 -0.37807 -72.529 -37.206 -18.388 -12.607 20.79 5.64 -5.6462 -76.009 -0.42011 -72.988 -38.756 -32.954 -12.627 21.306 5.65 -5.6681 -76.904 -0.47398 -74.189 -38.022 -34.376 -12.71 22.009 5.66 -5.7187 -77.625 -0.52012 -75.105 -38.457 -32.223 -12.861 22.396 5.67 -5.7506 -78.382 -0.57375 -76.471 -37.83 -37.85 -12.971 23.099 5.68 -5.784 -79.487 -0.63484 -77.861 -37.642 -28.148 -13.112 23.018 5.69 -5.773 -80.53 -0.62075 -78.925 -37.938 -25.788 -13.304 24.027 5.7 -5.7737 -81.326 -0.62137 -79.804 -38.326 -38.247 -13.464 23.424 5.71 -5.8006 -82.195 -0.71592 -81.003 -37.515 -30.628 -13.606 23.244 5.72 -5.7095 -83.257 -0.81663 -82.245 -39.619 -53.579 -13.585 22.559 5.73 -5.8014 -83.78 -0.81108 -83.037 -36.843 -40.302 -13.634 21.853 5.74 -5.7302 -84.324 -0.92546 -83.953 -36.54 -44.545 -13.574 22.318 5.75 -5.6844 -84.388 -0.94618 -84.695 -37.38 -40.543 -13.441 22.854 5.76 -5.7181 -85.057 -1.0443 -85.659 -36.439 -41.06 -13.492 23.267 5.77 -5.6855 -85.958 -0.93522 -86.407 -37.554 -40.501 -13.429 25.296 5.78 -5.7391 -86.922 -1.0261 -87.768 -36.927 -36.73 -13.556 26.14 5.79 -5.7022 -87.437 -0.99343 -88.99 -37.147 -33.63 -13.583 26.65 5.8 -5.7218 -88.182 -1.0577 -90.032 -34.866 -43.451 -13.649 26.683 5.81 -5.7593 -89.032 -1.117 -91.44 -37.945 -63.441 -13.8 27.717 5.82 -5.7434 -89.796 -1.2114 -92.027 -39.93 -50.971 -13.761 27.532 5.83 -5.8117 -90.244 -1.3119 -93.019 -37.132 -47.194 -13.793 27.525 5.84 -5.7797 -91.081 -1.3638 -94.36 -35.842 -42.588 -13.709 27.955 5.85 -5.7691 -92.211 -1.3429 -95.296 -37.978 -45.828 -13.58 29.222 5.86 -5.7705 -92.901 -1.3987 -96.393 -37.456 -46.712 -13.617 29.657 5.87 -5.8072 -93.717 -1.4089 -97.407 -38.274 -58.206 -13.54 30.313 5.88 -5.7614 -94.657 -1.4792 -98.45 -35.838 -40.294 -13.566 31.291 5.89 -5.789 -95.791 -1.4883 -99.841 -36.655 -54.814 -13.604 32.507 5.9 -5.7246 -96.726 -1.485 -100.79 -37.66 -49.454 -13.679 32.937 5.91 -5.792 -97.865 -1.6062 -102.18 -36.314 -61.851 -13.83 33.424 5.92 -5.73 -98.555 -1.6009 -103.32 -35.845 -58.848 -13.78 33.98 5.93 -5.7823 -99.087 -1.6966 -104.18 -38.182 -52.018 -13.843 33.084 5.94 -5.752 -100.07 -1.7642 -105.3 -38.481 -60.818 -13.73 33.852 5.95 -5.7306 -100.35 -1.825 -106.2 -38.027 -56.312 -13.66 33.793 5.96 -5.6454 -101.24 -1.8346 -107.08 -39.514 -65.93 -13.652 33.945 5.97 -5.6816 -102.08 -1.8602 -108.36 -37.522 -55.026 -13.651 33.985 5.98 -5.6904 -102.72 -1.9259 -109.29 -37.166 -67.24 -13.646 34.179 5.99 -5.6582 -103.69 -1.9916 -110.76 -36.439 -60.311 -13.676 34.084 6 -5.6264 -103.96 -2.05 -111.52 -35.507 -56.65 -13.455 33.721 6.01 -5.5893 -104.4 -2.0778 -112.66 -37.526 -61.922 -13.463 33.762 6.02 -5.6015 -105.19 -2.1503 -113.26 -38.301 -67.127 -13.297 33.071 6.03 -5.6598 -105.72 -2.1759 -114.59 -37.641 -61.853 -13.097 33.452 6.04 -5.6849 -105.96 -2.2058 -115.89 -38.552 -64.456 -13.068 33.426 6.05 -5.7121 -107.39 -2.2908 -117.01 -37.231 -65.908 -12.926 34.426 6.06 -5.7215 -108.03 -2.3143 -118.22 -36.848 -66.541 -12.786 34.781 6.07 -5.7132 -108.89 -2.3446 -119.23 -37.395 -70.371 -12.792 35.564 6.08 -5.7906 -110.26 -2.4332 -120.19 -37.589 -66.469 -12.73 35.746 6.09 -5.7199 -111.52 -2.5118 -121.12 -36.694 -70.776 -12.772 35.897 6.1 -5.6359 -112.52 -2.5659 -122.15 -38.545 -74.967 -12.691 35.655 6.11 -5.6371 -112.74 -2.5787 -123.2 -38.507 -72.514 -12.585 35.488 6.12 -5.6126 -113.7 -2.6256 -124.47 -40.047 -82.498 -12.467 34.664 6.13 -5.6422 -113.87 -2.7013 -125.26 -37.542 -80.079 -12.293 35.044 6.14 -5.6208 -114.55 -2.7134 -126.18 -37.01 -76.831 -12.145 35.442 6.15 -5.6517 -115.88 -2.789 -127.31 -37.628 -82.348 -12.066 36.29 6.16 -5.6473 -116.82 -2.8179 -128.34 -36.97 -94.839 -12.023 36.933 6.17 -5.6034 -117.88 -2.9156 -129.71 -36.469 -79.61 -11.996 37.021 6.18 -5.6229 -119.01 -2.9138 -130.89 -37.267 -87.721 -12.019 37.446 6.19 -5.6088 -119.68 -2.9961 -131.66 -36.991 -85.953 -12.059 36.802 6.2 -5.501 -120.67 -3.0803 -133.21 -37.461 -90.558 -12.167 35.647 6.21 -5.4325 -120.97 -3.1628 -133.97 -38.394 -73.756 -12.092 35.106 6.22 -5.4534 -121.4 -3.1936 -135.28 -37.063 -75.509 -11.994 33.692 6.23 -5.4475 -121.75 -3.2323 -135.96 -37.06 -87.022 -11.896 32.89 6.24 -5.4433 -122.16 -3.2419 -137 -38.483 -76.795 -11.627 32.552 6.25 -5.4402 -122.64 -3.2905 -138.07 -38.375 -88.571 -11.563 32.526 6.26 -5.4761 -123.16 -3.302 -138.8 -38.235 -87.133 -11.388 32.287 6.27 -5.5264 -124.08 -3.4224 -139.79 -37.386 -86.075 -11.321 32.513 6.28 -5.5592 -125.26 -3.4622 -141.35 -37.417 -90.067 -11.287 32.197 6.29 -5.4571 -125.86 -3.4788 -142.24 -39.389 -98.129 -11.258 32.718 6.3 -5.4761 -126.93 -3.5346 -143.34 -36.364 -94.598 -11.178 32.369 6.31 -5.4334 -127.27 -3.5729 -144.5 -37.402 -104.03 -11.117 31.836 6.32 -5.4337 -127.67 -3.5981 -145.58 -38.719 -86.07 -11.066 31.113 6.33 -5.418 -128.86 -3.7045 -146.35 -39.927 -94.946 -10.917 30.997 6.34 -5.4312 -129.92 -3.7943 -147.64 -37.75 -103.37 -10.82 30.707 6.35 -5.4113 -130.63 -3.8377 -148.23 -38.298 -99.527 -10.723 30.962 6.36 -5.4253 -131.2 -3.9512 -149.21 -39.638 -94.572 -10.712 30.564 6.37 -5.3905 -132.02 -3.8665 -150.42 -38.959 -101.7 -10.644 30.673 6.38 -5.3583 -133.43 -3.9376 -151.6 -38.247 -93.261 -10.5 30.731 6.39 -5.3371 -134.01 -4.0047 -152.43 -38.499 -99.326 -10.533 30.544 6.4 -5.3988 -134.26 -4.0822 -153.41 -38.472 -105.1 -10.573 30.776 6.41 -5.349 -135.34 -4.1394 -155.12 -37.774 -119.24 -10.486 29.988 6.42 -5.288 -136.22 -4.2041 -156.2 -37.591 -110.7 -10.513 29.654 6.43 -5.2598 -136.68 -4.2803 -157.02 -38.151 -104.5 -10.404 29.442 6.44 -5.2422 -137.42 -4.3039 -157.78 -39.473 -115.48 -10.384 28.624 6.45 -5.2523 -138.28 -4.392 -159.24 -38.992 -106.63 -10.302 28.846 6.46 -5.2385 -138.81 -4.4407 -160.34 -38.582 -106.36 -10.284 28.524 6.47 -5.2546 -139.58 -4.4464 -160.8 -38.2 -106.85 -10.246 27.861 6.48 -5.1511 -140.22 -4.3868 -162.08 -39.972 -123.12 -10.315 27.515 6.49 -5.1347 -141 -4.603 -162.95 -39.765 -104.33 -10.182 26.429 6.5 -5.1493 -141.51 -4.5287 -164.03 -39.774 -120.45 -10.146 25.947 6.51 -5.1451 -142.09 -4.6073 -165.27 -39.062 -109.75 -10.062 25.385 6.52 -5.1644 -142.52 -4.7001 -165.83 -39.091 -117.43 -9.9656 25.12 6.53 -5.0635 -143.15 -4.742 -167.39 -37.157 -112 -9.875 24.591 6.54 -5.1711 -144.59 -4.8419 -168.28 -38.595 -105.22 -9.7786 24.591 6.55 -5.1478 -145.07 -4.8857 -169.57 -37.923 -117.18 -9.686 24.867 6.56 -5.2108 -146.25 -4.8971 -170.76 -36.989 -123.16 -9.7158 24.957 6.57 -5.0957 -146.52 -4.9451 -171.81 -38.152 -134.8 -9.7134 24.514 6.58 -5.072 -147.53 -5.0173 -173.03 -39.636 -113.57 -9.728 24.157 6.59 -5.0813 -148.27 -5.0202 -173.58 -39.731 -101.14 -9.7105 23.943 6.6 -5.0312 -148.94 -5.0652 -174.46 -37.288 -127.37 -9.6742 22.739 6.61 -5.0922 -149.61 -5.2406 -175.23 -39.99 -132.29 -9.6356 21.822 6.62 -5.0451 -150.37 -5.2626 -176.09 -38.87 -120.74 -9.5106 21.854 6.63 -5.1074 -151.26 -5.3487 -177.85 -38.241 -123.79 -9.476 21.655 6.64 -5.0148 -151.81 -5.3366 -179.22 -38.211 -119.16 -9.3574 21.89 6.65 -5.0202 -152.81 -5.3193 -179.76 -38.948 -122.49 -9.2287 21.636 6.66 -5.0622 -153.52 -5.3869 178.87 -37.465 -125.05 -9.2482 21.654 6.67 -4.9681 -154.55 -5.4564 177.87 -38.2 -130.81 -9.3352 21.983 6.68 -4.968 -155.36 -5.5331 177.47 -36.73 -148.55 -9.3876 21.671 6.69 -4.9093 -155.86 -5.5607 175.63 -39.903 -133.34 -9.3445 21.239 6.7 -4.8688 -156.65 -5.5956 174.95 -39.004 -125.18 -9.3557 20.585 6.71 -4.8619 -156.66 -5.6469 174.51 -41.113 -141.9 -9.3125 19.932 6.72 -4.9407 -157.88 -5.7733 172.95 -40.142 -120.32 -9.2791 19.227 6.73 -4.8188 -158.28 -5.7636 172.56 -41.667 -125.94 -9.1369 18.615 6.74 -4.8466 -159.06 -5.8038 170.56 -38.925 -129.32 -9.1345 18.601 6.75 -4.8822 -159.76 -5.8849 169.64 -37.657 -136.3 -9.1323 18.618 6.76 -4.8549 -160.52 -5.8945 168.72 -39.138 -127 -9.0064 18.371 6.77 -4.8865 -161.45 -5.9564 167.92 -37.419 -139.66 -9.0581 18.61 6.78 -4.8647 -162.13 -6.0579 166.47 -38.927 -141.25 -9.1134 18.505 6.79 -4.7394 -162.72 -6.0727 165.31 -41.568 -148.57 -9.1656 18.348 6.8 -4.7221 -162.96 -6.132 164.18 -40.429 -125.49 -9.0867 17.361 6.81 -4.8264 -163.79 -6.1304 163.02 -41.239 -157.33 -9.1922 17.01 6.82 -4.8217 -164.52 -6.1944 162.07 -38.623 -163.54 -9.1079 16.158 6.83 -4.8921 -165.24 -6.312 161.7 -38.467 -146.76 -9.0767 16.009 6.84 -4.8195 -166.57 -6.2609 160.29 -41.617 -163.69 -8.9952 16.023 6.85 -4.8121 -167.02 -6.4286 159.54 -39.148 -170.04 -8.9176 15.673 6.86 -4.8075 -168.01 -6.3843 158.47 -39.551 -158.35 -8.9057 16.041 6.87 -4.7869 -168.56 -6.577 156.8 -39.225 -162.42 -8.9389 15.569 6.88 -4.7637 -169.56 -6.5411 156.1 -42.244 -146.07 -8.8946 15.357 6.89 -4.7074 -170.08 -6.6373 155.72 -40.216 -152.74 -8.8765 15.361 6.9 -4.709 -170.7 -6.5783 154.94 -40.685 -142.94 -8.9464 14.901 6.91 -4.6331 -171.48 -6.7065 153.22 -42.514 -146.65 -8.9185 14.25 6.92 -4.6458 -171.77 -6.7009 152.19 -42.491 -138.02 -8.9966 13.986 6.93 -4.6322 -173.06 -6.8275 151.02 -36.77 -144.69 -8.9894 13.823 6.94 -4.6146 -173.66 -6.8583 149.93 -38.406 -159.3 -8.9439 14.082 6.95 -4.575 -174.09 -6.7972 149.2 -39.069 -163.21 -8.9713 13.798 6.96 -4.6634 -175.27 -6.8544 148.17 -39.431 -163.86 -9.0607 14.216 6.97 -4.5929 -175.89 -6.9169 146.79 -41.817 -156.38 -9.0644 13.73 6.98 -4.5561 -176.54 -6.9157 146.05 -37.993 -165.27 -9.0399 12.765 6.99 -4.5222 -177.27 -7.0405 144.73 -38.638 -155.94 -8.9967 12.616 7 -4.4508 -177.8 -6.9909 143.97 -37.995 -123.11 -9.0043 11.34 7.01 -4.496 -178.37 -7.0574 141.98 -39.492 -145.2 -9.0301 11.535 7.02 -4.5751 -178.67 -7.1258 141.58 -41.301 -150.62 -8.9753 10.804 7.03 -4.5659 -178.93 -7.2348 141.13 -40.324 -158.89 -8.9753 10.805 7.04 -4.5364 179.69 -7.2956 138.26 -40.583 -161.17 -8.8906 10.757 7.05 -4.553 179.31 -7.1667 137.9 -41.832 179.4 -9.103 11.188 7.06 -4.5328 177.92 -7.3494 136.62 -39.959 -154.41 -9.0886 10.663 7.07 -4.5436 177.57 -7.3808 136.18 -37.155 -176.41 -9.1111 10.336 7.08 -4.494 177.27 -7.4352 135.18 -39.006 -176.32 -9.056 9.7901 7.09 -4.4343 176.52 -7.3574 133.4 -42.038 -162.49 -9.1505 8.9975 7.1 -4.4571 175.88 -7.456 132.59 -41.155 179.25 -9.1977 8.0744 7.11 -4.3744 174.85 -7.3984 131.37 -38.842 170.95 -9.0928 8.0508 7.12 -4.4608 174.18 -7.6379 129.93 -40.725 169.29 -8.9592 7.5273 7.13 -4.489 173.82 -7.5797 130.05 -37.534 170.72 -8.9639 8.3002 7.14 -4.4635 173.31 -7.6681 129.03 -41.411 -150.91 -8.9364 8.8726 7.15 -4.4555 172.51 -7.8029 127.33 -38.769 -156.45 -9.0317 8.8701 7.16 -4.4485 170.97 -7.771 125.56 -42.306 -155.91 -9.1647 8.7659 7.17 -4.4236 170.65 -7.7326 124.82 -39.039 166.24 -9.2958 8.3693 7.18 -4.3614 170.65 -7.8072 124.26 -38.559 -179.38 -9.3297 8.1994 7.19 -4.3345 170.46 -7.8918 122.65 -40.796 -177.69 -9.3638 7.4199 7.2 -4.4456 169.67 -7.8336 121.72 -41.402 178.83 -9.4418 5.8537 7.21 -4.3337 168.95 -7.9199 120.08 -40.733 158.46 -9.4105 6.176 7.22 -4.3832 168.35 -8.112 119.02 -39.1 159.44 -9.3882 5.7096 7.23 -4.4908 168.23 -8.0284 117.61 -38.14 -157 -9.2213 4.8059 7.24 -4.3704 167.43 -7.9222 116.24 -39.857 -179.59 -9.2679 5.0059 7.25 -4.4363 166.35 -8.0239 116.1 -37.889 -177.89 -9.3294 5.2192 7.26 -4.4531 165.29 -8.1054 114.77 -36.497 159.38 -9.4836 5.4361 7.27 -4.3632 165.33 -8.2991 114.18 -40.735 155.77 -9.5685 4.8454 7.28 -4.3823 165.43 -8.0927 112.66 -39.196 150.47 -9.7023 4.7318 7.29 -4.3468 163.33 -8.2531 111.2 -39.007 175.32 -9.5681 4.6619 7.3 -4.3769 163.67 -8.3594 110.91 -39.851 -179.16 -9.6263 3.6307 7.31 -4.4071 163.4 -8.3845 109.12 -39.133 155.39 -9.7416 3.2428 7.32 -4.3629 163.04 -8.3752 107.45 -41.55 168.05 -9.7154 3.5428 7.33 -4.4491 161.66 -8.4015 106.11 -40.623 160.96 -9.6196 2.3211 7.34 -4.5256 161.08 -8.2379 104.32 -39.625 151.13 -9.6828 2.2779 7.35 -4.4397 160.99 -8.2997 104.45 -39.138 153.17 -9.7127 1.5173 7.36 -4.3544 159.82 -8.4608 103.51 -52.207 -175.84 -9.5469 1.8496 7.37 -4.4236 159.69 -8.6293 102.5 -41.561 145.47 -9.5857 2.3649 7.38 -4.3788 159.63 -8.6532 101.21 -38.525 154.32 -9.6578 2.1814 7.39 -4.4054 158.93 -8.8324 99.382 -39.57 152.41 -9.6706 2.0532 7.4 -4.3462 158.2 -8.7061 98.583 -38.224 148.25 -9.7129 1.8568 7.41 -4.4553 157.37 -8.7557 96.446 -43.233 179.65 -9.7881 1.3722 7.42 -4.4024 157.03 -8.6804 95.01 -40.665 140.36 -9.9136 1.1754 7.43 -4.3497 156.34 -8.6924 93.878 -44.057 111.8 -9.968 1.7804 7.44 -4.3755 155.7 -8.9461 92.892 -43.563 120.61 -10.077 1.1007 7.45 -4.4344 155.49 -8.8932 91.098 -38.383 159.17 -10.114 -0.28991 7.46 -4.3557 155.4 -8.9601 90.761 -40.733 157.64 -10.154 0.35356 7.47 -4.4506 154.71 -8.8784 88.558 -43.7 129.67 -10.162 -1.0308 7.48 -4.4613 154.17 -9.2198 88.266 -44.867 128.47 -10.124 -1.824 7.49 -4.4464 153.91 -8.8505 86.421 -39.677 147.03 -10.113 -1.9117 7.5 -4.4885 153.69 -9.0719 85.811 -40.049 134.6 -10.085 -2.5639 7.51 -4.5123 153.14 -9.0465 84.447 -39.46 117.69 -10.085 -1.9427 7.52 -4.5732 152.5 -8.9902 81.795 -43.41 174.36 -10.034 -2.4948 7.53 -4.5594 151.99 -9.1709 81.441 -38.54 142.47 -10.145 -1.5676 7.54 -4.4429 151.45 -9.2768 79.25 -38.723 128.51 -10.181 -2.1243 7.55 -4.4782 150.81 -9.3738 79.212 -40.068 131.02 -10.212 -2.399 7.56 -4.4527 151.06 -9.3503 78.336 -39.514 125.91 -10.509 -1.9531 7.57 -4.4464 151.03 -9.4141 76.47 -43.818 117.59 -10.4 -2.7138 7.58 -4.5523 150.17 -9.5475 75.079 -42.575 135.04 -10.454 -3.374 7.59 -4.4987 149.84 -9.3388 73.516 -41.056 120.74 -10.475 -4.6982 7.6 -4.6246 149.55 -9.5623 72.397 -37.747 162.5 -10.449 -5.6698 7.61 -4.5105 148.84 -9.4512 70.485 -40.916 159.17 -10.206 -5.552 7.62 -4.5884 148.25 -9.5994 68.718 -39.908 120.54 -10.203 -5.0428 7.63 -4.5455 147.42 -9.6147 68.1 -37.369 111.53 -10.394 -4.8071 7.64 -4.471 147.21 -9.7012 67.498 -40.718 118.98 -10.275 -4.1924 7.65 -4.4359 147.35 -9.8518 65.072 -39.78 141.71 -10.558 -4.0824 7.66 -4.4132 146.78 -9.8093 63.79 -40.124 136.43 -10.631 -4.3586 7.67 -4.3883 147 -9.7214 61.643 -37.38 107.47 -10.783 -5.4888 7.68 -4.5144 147.54 -9.9011 59.654 -40.673 110.97 -10.98 -6.6608 7.69 -4.4641 146.87 -9.8775 59.539 -38.722 122.07 -10.747 -8.1967 7.7 -4.5536 146.86 -9.9374 58.268 -39.113 91.336 -10.863 -8.714 7.71 -4.5945 146.62 -9.8796 57.029 -40.401 125.03 -10.717 -8.8556 7.72 -4.5299 145.29 -10.066 54.164 -41.997 77.55 -10.546 -9.2851 7.73 -4.5928 145.64 -9.9719 52.745 -41.42 99.343 -10.684 -9.43 7.74 -4.5503 145.07 -10.056 52.893 -40.721 107.86 -10.581 -8.1 7.75 -4.6229 144.5 -10.07 50.785 -38.359 110.43 -10.681 -7.6586 7.76 -4.5264 143.9 -10.196 48.807 -37.039 103.18 -10.81 -8.1297 7.77 -4.4862 144.05 -10.386 47.204 -39.87 105.09 -10.813 -7.6679 7.78 -4.4159 144.76 -10.413 45.808 -40.217 103.87 -10.885 -8.158 7.79 -4.4679 143.98 -10.375 44.662 -38.873 84.267 -11.145 -9.3177 7.8 -4.5591 144.33 -10.466 43.357 -40.206 89.708 -11.159 -10.482 7.81 -4.5167 143.93 -10.562 40.663 -40.799 102.37 -11.133 -9.6011 7.82 -4.4735 144.04 -10.695 38.779 -41.626 101.92 -11.075 -11.381 7.83 -4.385 143.11 -10.613 37.46 -39.134 88.81 -11.115 -11.263 7.84 -4.5337 142.94 -10.597 36.651 -48.736 54.619 -11.124 -11.194 7.85 -4.3653 143.12 -10.931 34.67 -39.968 91.801 -11.197 -11.373 7.86 -4.3363 142.55 -10.889 33.825 -41.356 108.57 -11.291 -12.475 7.87 -4.339 143.12 -10.954 32.04 -40.939 83.781 -11.203 -12.586 7.88 -4.3499 142.47 -11.049 29.806 -37.699 118.93 -11.205 -13.324 7.89 -4.2367 143.05 -11.087 29.312 -43.65 106.21 -11.201 -12.583 7.9 -4.1903 142.36 -11.056 27.155 -41.375 88.394 -11.417 -13.063 7.91 -4.1881 142.01 -11.197 25.066 -42.351 59.004 -11.262 -13.546 7.92 -4.1066 141.56 -11.526 22.535 -36.072 63.504 -11.397 -13.233 7.93 -4.0464 141.75 -11.493 22.469 -41.649 91.766 -11.486 -12.41 7.94 -3.9735 141.4 -11.567 19.953 -47.189 3.589 -11.442 -12.98 7.95 -3.8576 141.01 -11.837 18.285 -44.992 104.43 -11.494 -14.453 7.96 -3.8444 141.39 -11.686 17.155 -38.217 78.894 -11.715 -14.666 7.97 -3.7248 140.91 -11.579 14.698 -41.659 109.56 -11.518 -14.897 7.98 -3.7374 140.87 -11.839 13.685 -48.721 65.562 -11.814 -14.605 7.99 -3.642 140.32 -11.889 12.901 -41.891 68.699 -11.48 -14.104 8 -3.6647 141.39 -11.99 11.121 -42.931 62.761 -11.492 -16.03