! TGA2237 Fixtured S-Parameters Data
! Comments: Reference plane is at the edge of the MMIC.  TRL calibration was used for this measurement.
!
! Vd = 30V, Id = 360mA, Vg = -2.5V
!%Freq(GHz),S11(dB),S11(ang),S21(dB),S21(ang),S12(dB),S12(ang),S22(dB),S22(ang)
# GHz   S   DB   R   50
    0.010000000	-17.080	-150.371	 24.774	178.478	-44.520	-66.560	-16.810	-11.241
    0.020000000	-16.911	-161.335	 24.472	175.799	-55.668	 -8.668	-15.592	 -7.402
    0.030000000	-16.368	-160.965	 24.337	174.229	-58.183	 50.422	-15.750	 -8.897
    0.040000000	-15.795	-160.838	 24.237	172.950	-59.119	 74.853	-15.900	-10.278
    0.050000000	-15.146	-161.367	 24.141	171.719	-52.089	 73.039	-16.170	-11.588
    0.060000000	-14.981	-161.721	 24.063	170.710	-55.954	 70.042	-16.101	-15.495
    0.070000000	-14.546	-162.383	 24.010	169.636	-51.852	 85.228	-16.209	-17.760
    0.080000000	-14.408	-161.939	 23.940	168.623	-52.994	 54.557	-16.241	-21.164
    0.090000000	-14.170	-162.095	 23.901	167.603	-57.289	 85.870	-16.194	-23.581
    0.100000000	-13.984	-162.606	 23.858	166.560	-53.104	 94.779	-16.082	-26.145
    0.110000000	-13.809	-162.618	 23.817	165.569	-52.521	 77.824	-15.994	-28.327
    0.120000000	-13.639	-162.782	 23.781	164.560	-51.535	 82.650	-15.916	-30.612
    0.130000000	-13.515	-162.878	 23.745	163.559	-51.087	 70.472	-15.867	-32.377
    0.140000000	-13.358	-162.866	 23.710	162.508	-50.993	 73.710	-15.805	-34.232
    0.150000000	-13.227	-163.014	 23.679	161.524	-51.967	 79.000	-15.760	-36.211
    0.160000000	-13.087	-163.130	 23.646	160.500	-49.731	 71.748	-15.746	-38.424
    0.170000000	-12.958	-163.187	 23.624	159.481	-50.065	 73.121	-15.734	-40.800
    0.180000000	-12.822	-163.338	 23.589	158.463	-49.022	 73.210	-15.641	-43.049
    0.190000000	-12.706	-163.358	 23.561	157.432	-48.574	 78.474	-15.596	-45.067
    0.200000000	-12.571	-163.385	 23.530	156.397	-48.219	 70.082	-15.488	-47.658
    0.210000000	-12.452	-163.686	 23.495	155.377	-48.145	 69.323	-15.383	-49.540
    0.220000000	-12.329	-163.771	 23.461	154.357	-47.737	 68.452	-15.280	-51.625
    0.230000000	-12.208	-164.002	 23.432	153.358	-47.194	 68.230	-15.185	-53.530
    0.240000000	-12.100	-164.255	 23.395	152.362	-46.761	 67.600	-15.079	-55.440
    0.250000000	-11.980	-164.372	 23.363	151.325	-46.940	 64.242	-14.991	-57.077
    0.260000000	-11.878	-164.626	 23.331	150.400	-46.525	 62.726	-14.929	-58.626
    0.270000000	-11.799	-164.900	 23.299	149.351	-46.028	 64.132	-14.837	-60.417
    0.280000000	-11.678	-165.265	 23.259	148.315	-45.278	 65.127	-14.795	-62.178
    0.290000000	-11.573	-165.386	 23.232	147.396	-45.100	 65.565	-14.706	-64.162
    0.300000000	-11.487	-165.778	 23.193	146.426	-45.176	 62.488	-14.620	-65.959
    0.310000000	-11.378	-166.130	 23.160	145.432	-45.109	 61.826	-14.536	-67.704
    0.320000000	-11.286	-166.527	 23.123	144.469	-44.408	 60.275	-14.431	-69.433
    0.330000000	-11.198	-166.992	 23.088	143.497	-44.255	 62.776	-14.343	-71.028
    0.340000000	-11.105	-167.351	 23.054	142.520	-44.142	 59.890	-14.235	-72.673
    0.350000000	-11.014	-167.906	 23.015	141.560	-44.014	 56.993	-14.126	-74.102
    0.360000000	-10.932	-168.256	 22.971	140.664	-43.484	 61.220	-14.064	-75.735
    0.370000000	-10.849	-168.751	 22.936	139.687	-43.865	 56.645	-13.986	-77.036
    0.380000000	-10.772	-169.300	 22.901	138.728	-43.200	 56.151	-13.938	-78.591
    0.390000000	-10.712	-169.724	 22.860	137.850	-42.923	 55.185	-13.855	-79.881
    0.400000000	-10.628	-170.155	 22.825	136.950	-42.796	 56.498	-13.789	-81.414
    0.410000000	-10.572	-170.695	 22.788	136.029	-42.754	 55.136	-13.699	-82.755
    0.420000000	-10.497	-171.197	 22.750	135.082	-42.516	 53.027	-13.621	-84.175
    0.430000000	-10.446	-171.761	 22.712	134.199	-42.192	 52.693	-13.525	-85.730
    0.440000000	-10.399	-172.236	 22.672	133.332	-42.108	 52.849	-13.443	-86.947
    0.450000000	-10.326	-172.750	 22.638	132.479	-41.887	 51.615	-13.355	-87.976
    0.460000000	-10.274	-173.389	 22.602	131.550	-41.719	 51.747	-13.261	-89.208
    0.470000000	-10.237	-173.940	 22.561	130.699	-41.711	 51.595	-13.174	-90.411
    0.480000000	-10.197	-174.553	 22.525	129.742	-41.510	 49.147	-13.112	-91.730
    0.490000000	-10.153	-175.074	 22.483	128.994	-41.531	 51.028	-13.042	-92.745
    0.500000000	-10.106	-175.735	 22.450	128.098	-41.235	 49.188	-13.003	-94.011
    0.510000000	-10.076	-176.356	 22.421	127.212	-41.013	 48.655	-12.955	-95.189
    0.520000000	-10.042	-176.913	 22.383	126.415	-41.040	 47.720	-12.869	-96.312
    0.530000000	-10.011	-177.595	 22.351	125.492	-40.773	 46.949	-12.826	-97.406
    0.540000000	 -9.985	-178.152	 22.312	124.695	-40.421	 45.224	-12.762	-98.510
    0.550000000	 -9.959	-178.699	 22.275	123.905	-40.500	 45.923	-12.705	-99.535
    0.560000000	 -9.934	-179.278	 22.238	123.071	-40.410	 44.300	-12.650	-100.535
    0.570000000	 -9.919	-179.930	 22.203	122.217	-40.133	 44.113	-12.598	-101.457
    0.580000000	 -9.904	179.476	 22.169	121.394	-40.182	 44.089	-12.534	-102.439
    0.590000000	 -9.881	178.860	 22.135	120.581	-40.114	 43.420	-12.473	-103.319
    0.600000000	 -9.874	178.224	 22.101	119.796	-39.964	 43.386	-12.424	-104.227
    0.610000000	 -9.858	177.633	 22.067	119.005	-39.786	 42.117	-12.394	-105.159
    0.620000000	 -9.861	176.980	 22.037	118.203	-39.651	 42.448	-12.349	-106.082
    0.630000000	 -9.845	176.410	 22.007	117.399	-39.381	 41.047	-12.303	-106.986
    0.640000000	 -9.837	175.746	 21.979	116.604	-39.354	 40.443	-12.250	-107.957
    0.650000000	 -9.838	175.114	 21.945	115.806	-39.320	 39.840	-12.191	-108.883
    0.660000000	 -9.837	174.425	 21.918	115.013	-39.170	 38.737	-12.142	-109.808
    0.670000000	 -9.843	173.835	 21.889	114.230	-39.089	 37.957	-12.109	-110.673
    0.680000000	 -9.844	173.220	 21.860	113.444	-38.950	 37.273	-12.050	-111.548
    0.690000000	 -9.844	172.565	 21.830	112.657	-38.858	 36.662	-12.010	-112.335
    0.700000000	 -9.865	171.994	 21.803	111.935	-38.711	 35.855	-11.976	-113.120
    0.710000000	 -9.864	171.315	 21.777	111.102	-38.564	 34.892	-11.953	-113.937
    0.720000000	 -9.885	170.735	 21.751	110.331	-38.456	 34.769	-11.915	-114.757
    0.730000000	 -9.900	170.166	 21.723	109.535	-38.372	 34.567	-11.884	-115.638
    0.740000000	 -9.924	169.511	 21.695	108.784	-38.282	 33.591	-11.868	-116.519
    0.750000000	 -9.945	168.939	 21.669	108.016	-38.217	 33.006	-11.846	-117.334
    0.760000000	 -9.958	168.269	 21.647	107.261	-38.227	 32.911	-11.826	-118.184
    0.770000000	 -9.996	167.609	 21.623	106.482	-37.954	 32.309	-11.800	-118.928
    0.780000000	-10.009	166.965	 21.597	105.724	-37.955	 30.868	-11.770	-119.814
    0.790000000	-10.047	166.413	 21.578	104.961	-37.973	 29.794	-11.762	-120.564
    0.800000000	-10.078	165.694	 21.555	104.176	-37.737	 30.299	-11.715	-121.220
    0.810000000	-10.106	165.094	 21.532	103.437	-37.680	 28.278	-11.717	-122.060
    0.820000000	-10.141	164.438	 21.512	102.669	-37.524	 28.296	-11.692	-122.638
    0.830000000	-10.164	163.854	 21.490	101.901	-37.345	 27.171	-11.681	-123.379
    0.840000000	-10.208	163.321	 21.468	101.129	-37.552	 27.893	-11.663	-124.173
    0.850000000	-10.253	162.725	 21.447	100.380	-37.280	 28.580	-11.670	-124.919
    0.860000000	-10.292	162.088	 21.426	 99.600	-37.235	 26.350	-11.662	-125.864
    0.870000000	-10.342	161.487	 21.408	 98.843	-37.013	 25.802	-11.644	-126.513
    0.880000000	-10.393	160.793	 21.394	 98.083	-37.022	 24.596	-11.646	-127.253
    0.890000000	-10.430	160.179	 21.365	 97.328	-37.032	 24.921	-11.625	-128.133
    0.900000000	-10.489	159.526	 21.348	 96.548	-36.819	 23.929	-11.630	-128.851
    0.910000000	-10.527	158.972	 21.334	 95.794	-36.664	 23.060	-11.632	-129.496
    0.920000000	-10.596	158.267	 21.316	 95.026	-36.738	 22.936	-11.634	-130.269
    0.930000000	-10.654	157.678	 21.295	 94.274	-36.616	 22.159	-11.637	-130.898
    0.940000000	-10.717	157.112	 21.281	 93.507	-36.455	 21.657	-11.633	-131.548
    0.950000000	-10.764	156.474	 21.265	 92.747	-36.326	 19.842	-11.642	-132.384
    0.960000000	-10.850	155.827	 21.248	 91.998	-36.350	 20.802	-11.648	-132.970
    0.970000000	-10.907	155.216	 21.233	 91.240	-36.354	 19.471	-11.681	-133.738
    0.980000000	-10.975	154.605	 21.215	 90.457	-36.080	 18.885	-11.674	-134.477
    0.990000000	-11.047	153.956	 21.204	 89.705	-36.187	 18.089	-11.684	-135.216
    1.000000000	-11.125	153.429	 21.186	 88.925	-36.046	 17.907	-11.691	-135.994
    1.010000000	-11.641	149.680	 21.232	 88.359	-35.869	 16.781	-12.227	-133.337
    1.020000000	-11.733	148.873	 21.219	 87.621	-35.776	 16.328	-12.264	-134.226
    1.030000000	-11.828	148.167	 21.207	 86.844	-35.743	 15.389	-12.301	-134.785
    1.040000000	-11.905	147.385	 21.192	 86.062	-35.575	 15.253	-12.309	-135.489
    1.050000000	-11.990	146.724	 21.180	 85.298	-35.426	 14.647	-12.309	-136.409
    1.060000000	-12.080	145.930	 21.167	 84.532	-35.420	 14.602	-12.380	-136.859
    1.070000000	-12.166	145.230	 21.153	 83.791	-35.401	 12.604	-12.420	-137.427
    1.080000000	-12.280	144.543	 21.144	 83.025	-35.313	 13.374	-12.450	-138.149
    1.090000000	-12.372	143.835	 21.131	 82.255	-35.142	 11.525	-12.506	-138.765
    1.100000000	-12.478	143.010	 21.120	 81.486	-35.207	 11.409	-12.540	-139.482
    1.110000000	-12.601	142.321	 21.111	 80.737	-35.037	 11.177	-12.575	-140.109
    1.120000000	-12.679	141.655	 21.104	 79.943	-34.866	 10.219	-12.596	-140.896
    1.130000000	-12.811	140.813	 21.091	 79.207	-35.018	  9.450	-12.645	-141.426
    1.140000000	-12.928	139.991	 21.085	 78.383	-34.833	  9.417	-12.670	-142.234
    1.150000000	-13.033	139.295	 21.078	 77.568	-34.753	  8.107	-12.703	-142.658
    1.160000000	-13.167	138.467	 21.063	 76.813	-34.797	  7.402	-12.734	-143.505
    1.170000000	-13.284	137.624	 21.055	 76.026	-34.616	  7.234	-12.781	-143.979
    1.180000000	-13.406	136.926	 21.044	 75.239	-34.504	  5.883	-12.810	-144.638
    1.190000000	-13.533	135.965	 21.034	 74.448	-34.544	  5.165	-12.851	-145.365
    1.200000000	-13.693	135.175	 21.030	 73.682	-34.482	  5.205	-12.938	-145.862
    1.210000000	-13.830	134.389	 21.023	 72.887	-34.380	  3.902	-12.973	-146.432
    1.220000000	-13.972	133.640	 21.013	 72.106	-34.296	  3.999	-13.002	-147.098
    1.230000000	-14.120	132.795	 21.010	 71.316	-34.120	  3.123	-13.051	-147.618
    1.240000000	-14.273	131.967	 21.001	 70.505	-34.186	  2.445	-13.097	-148.281
    1.250000000	-14.426	130.966	 20.994	 69.717	-34.110	  1.523	-13.138	-149.013
    1.260000000	-14.608	130.109	 20.987	 68.898	-33.971	  1.415	-13.165	-149.581
    1.270000000	-14.759	129.195	 20.976	 68.094	-33.915	 -0.015	-13.204	-150.219
    1.280000000	-14.922	128.184	 20.971	 67.297	-33.836	 -0.247	-13.251	-150.676
    1.290000000	-15.117	127.362	 20.960	 66.501	-33.875	 -0.412	-13.306	-151.416
    1.300000000	-15.283	126.284	 20.952	 65.710	-33.779	 -1.520	-13.380	-151.909
    1.310000000	-15.493	125.491	 20.947	 64.916	-33.697	 -2.025	-13.454	-152.402
    1.320000000	-15.683	124.439	 20.942	 64.097	-33.600	 -3.163	-13.485	-153.012
    1.330000000	-15.887	123.593	 20.937	 63.270	-33.602	 -4.021	-13.543	-153.537
    1.340000000	-16.092	122.630	 20.929	 62.450	-33.484	 -3.988	-13.595	-154.126
    1.350000000	-16.285	121.488	 20.919	 61.668	-33.423	 -5.189	-13.659	-154.795
    1.360000000	-16.528	120.419	 20.913	 60.851	-33.429	 -6.509	-13.726	-155.295
    1.370000000	-16.748	119.373	 20.908	 60.032	-33.323	 -6.509	-13.783	-155.811
    1.380000000	-16.995	118.268	 20.901	 59.216	-33.279	 -7.467	-13.862	-156.272
    1.390000000	-17.226	117.133	 20.896	 58.384	-33.186	 -7.576	-13.909	-156.668
    1.400000000	-17.487	115.849	 20.888	 57.575	-33.132	 -8.799	-13.971	-157.246
    1.410000000	-17.719	114.700	 20.883	 56.742	-32.991	 -9.336	-14.077	-157.712
    1.420000000	-18.016	113.503	 20.876	 55.943	-32.930	 -9.769	-14.154	-157.969
    1.430000000	-18.305	112.147	 20.873	 55.131	-32.922	-10.916	-14.207	-158.539
    1.440000000	-18.556	110.921	 20.869	 54.267	-32.849	-11.693	-14.275	-158.974
    1.450000000	-18.874	109.584	 20.860	 53.450	-32.790	-12.013	-14.363	-159.365
    1.460000000	-19.160	108.144	 20.856	 52.607	-32.705	-12.953	-14.411	-159.866
    1.470000000	-19.486	106.728	 20.851	 51.749	-32.589	-13.277	-14.495	-160.293
    1.480000000	-19.876	104.798	 20.843	 50.914	-32.654	-14.446	-14.572	-160.741
    1.490000000	-20.191	103.309	 20.841	 50.075	-32.540	-14.939	-14.652	-161.071
    1.500000000	-20.579	101.752	 20.834	 49.216	-32.508	-15.582	-14.737	-161.490
    1.510000000	-20.939	 99.758	 20.827	 48.376	-32.376	-16.596	-14.822	-161.910
    1.520000000	-21.350	 97.911	 20.820	 47.520	-32.367	-17.125	-14.901	-162.308
    1.530000000	-21.759	 95.402	 20.814	 46.675	-32.278	-18.169	-15.016	-162.613
    1.540000000	-22.172	 93.452	 20.807	 45.799	-32.165	-19.083	-15.099	-163.087
    1.550000000	-22.624	 90.997	 20.799	 44.939	-32.198	-19.344	-15.213	-163.321
    1.560000000	-23.074	 88.469	 20.793	 44.068	-32.091	-20.140	-15.300	-163.786
    1.570000000	-23.604	 85.600	 20.778	 43.198	-32.037	-20.978	-15.411	-164.276
    1.580000000	-24.098	 82.844	 20.771	 42.346	-32.045	-21.449	-15.520	-164.804
    1.590000000	-24.605	 79.768	 20.761	 41.503	-31.992	-22.050	-15.645	-165.084
    1.600000000	-25.157	 75.407	 20.751	 40.635	-31.895	-23.572	-15.738	-165.625
    1.610000000	-25.668	 72.085	 20.742	 39.774	-31.818	-23.940	-15.874	-165.828
    1.620000000	-26.272	 67.333	 20.728	 38.950	-31.900	-24.426	-16.041	-165.973
    1.630000000	-26.774	 62.194	 20.726	 38.096	-31.788	-25.671	-16.150	-165.946
    1.640000000	-27.314	 56.270	 20.716	 37.224	-31.775	-26.385	-16.261	-166.194
    1.650000000	-27.794	 50.052	 20.707	 36.351	-31.657	-27.273	-16.369	-166.333
    1.660000000	-28.189	 43.431	 20.698	 35.488	-31.591	-27.543	-16.534	-166.669
    1.670000000	-28.553	 36.341	 20.687	 34.628	-31.557	-28.925	-16.696	-166.819
    1.680000000	-28.825	 29.049	 20.680	 33.780	-31.501	-29.635	-16.806	-166.908
    1.690000000	-28.885	 21.646	 20.671	 32.947	-31.457	-30.173	-16.998	-167.402
    1.700000000	-28.836	 14.210	 20.664	 31.992	-31.418	-30.728	-17.120	-167.303
    1.710000000	-28.566	  5.845	 20.654	 31.194	-31.285	-31.739	-17.261	-167.462
    1.720000000	-28.372	 -0.877	 20.642	 30.330	-31.324	-32.255	-17.415	-167.559
    1.730000000	-27.992	 -7.507	 20.634	 29.469	-31.267	-33.057	-17.566	-167.396
    1.740000000	-27.615	-14.409	 20.628	 28.615	-31.225	-33.921	-17.710	-167.373
    1.750000000	-27.158	-19.991	 20.623	 27.718	-31.179	-34.339	-17.850	-167.323
    1.760000000	-26.654	-25.513	 20.616	 26.857	-31.148	-35.526	-18.044	-167.446
    1.770000000	-26.165	-29.747	 20.608	 25.970	-31.132	-36.068	-18.171	-167.419
    1.780000000	-25.564	-34.079	 20.601	 25.054	-31.053	-36.855	-18.390	-167.533
    1.790000000	-25.025	-37.998	 20.591	 24.163	-30.950	-37.844	-18.535	-167.253
    1.800000000	-24.588	-41.230	 20.583	 23.272	-30.955	-38.722	-18.745	-167.557
    1.810000000	-24.024	-44.254	 20.567	 22.357	-30.854	-39.433	-18.916	-167.511
    1.820000000	-23.631	-47.047	 20.554	 21.454	-30.901	-39.771	-19.137	-167.529
    1.830000000	-23.058	-49.871	 20.543	 20.575	-30.759	-41.639	-19.322	-167.654
    1.840000000	-22.701	-52.215	 20.526	 19.684	-30.818	-41.848	-19.525	-166.864
    1.850000000	-22.247	-54.544	 20.520	 18.803	-30.825	-42.485	-19.639	-166.329
    1.860000000	-21.783	-56.895	 20.509	 17.916	-30.587	-43.308	-19.877	-166.599
    1.870000000	-21.481	-58.681	 20.496	 16.999	-30.721	-43.906	-20.015	-166.306
    1.880000000	-21.087	-60.871	 20.486	 16.122	-30.622	-44.623	-20.232	-165.585
    1.890000000	-20.747	-62.820	 20.473	 15.214	-30.592	-45.980	-20.440	-165.415
    1.900000000	-20.383	-64.374	 20.461	 14.312	-30.573	-46.625	-20.680	-164.882
    1.910000000	-20.094	-66.135	 20.448	 13.439	-30.506	-47.232	-20.878	-164.490
    1.920000000	-19.786	-67.630	 20.435	 12.502	-30.488	-47.969	-21.087	-164.249
    1.930000000	-19.470	-68.780	 20.419	 11.638	-30.402	-48.508	-21.356	-163.559
    1.940000000	-19.207	-70.360	 20.409	 10.722	-30.422	-49.529	-21.467	-163.067
    1.950000000	-18.921	-71.334	 20.396	  9.825	-30.365	-49.981	-21.697	-162.686
    1.960000000	-18.649	-72.872	 20.379	  8.946	-30.343	-51.385	-21.930	-161.987
    1.970000000	-18.408	-74.233	 20.367	  8.044	-30.298	-52.083	-22.080	-161.251
    1.980000000	-18.154	-75.601	 20.355	  7.131	-30.274	-53.066	-22.277	-160.631
    1.990000000	-17.926	-76.894	 20.340	  6.259	-30.272	-52.983	-22.504	-159.669
    2.000000000	-17.716	-77.897	 20.331	  5.347	-30.162	-54.448	-22.722	-158.607
    2.010000000	-17.517	-79.002	 20.317	  4.439	-30.111	-54.576	-22.959	-157.969
    2.020000000	-17.314	-80.227	 20.302	  3.514	-30.094	-55.979	-23.198	-156.957
    2.030000000	-17.130	-81.277	 20.293	  2.598	-30.080	-56.511	-23.434	-155.833
    2.040000000	-16.930	-82.496	 20.276	  1.642	-29.997	-57.345	-23.637	-155.405
    2.050000000	-16.746	-83.359	 20.261	  0.765	-29.998	-58.136	-23.902	-153.476
    2.060000000	-16.578	-84.623	 20.246	 -0.156	-29.950	-59.463	-23.995	-153.089
    2.070000000	-16.397	-85.470	 20.229	 -1.076	-29.920	-59.829	-24.254	-151.932
    2.080000000	-16.236	-86.436	 20.215	 -2.022	-29.889	-60.459	-24.466	-150.513
    2.090000000	-16.098	-87.398	 20.200	 -2.910	-29.815	-61.431	-24.641	-149.387
    2.100000000	-15.943	-88.300	 20.180	 -3.813	-29.812	-62.555	-24.831	-147.813
    2.110000000	-15.784	-89.424	 20.162	 -4.751	-29.748	-63.035	-25.018	-146.098
    2.120000000	-15.654	-90.110	 20.148	 -5.672	-29.777	-63.597	-25.105	-144.713
    2.130000000	-15.546	-91.170	 20.130	 -6.609	-29.698	-64.941	-25.301	-143.535
    2.140000000	-15.403	-91.852	 20.113	 -7.538	-29.727	-65.102	-25.554	-140.794
    2.150000000	-15.289	-92.776	 20.100	 -8.476	-29.715	-66.209	-25.699	-139.865
    2.160000000	-15.170	-93.865	 20.077	 -9.392	-29.555	-67.305	-25.890	-138.087
    2.170000000	-15.042	-94.583	 20.061	-10.308	-29.559	-67.985	-25.930	-136.862
    2.180000000	-14.943	-95.390	 20.044	-11.238	-29.545	-68.931	-25.983	-135.255
    2.190000000	-14.839	-96.112	 20.018	-12.179	-29.504	-69.861	-26.136	-133.368
    2.200000000	-14.738	-96.911	 19.999	-13.080	-29.552	-70.414	-26.158	-131.201
    2.210000000	-14.638	-97.630	 19.978	-14.022	-29.475	-71.702	-26.143	-129.474
    2.220000000	-14.526	-98.516	 19.959	-14.934	-29.459	-71.828	-26.328	-127.584
    2.230000000	-14.478	-99.141	 19.938	-15.835	-29.467	-73.129	-26.297	-125.158
    2.240000000	-14.415	-99.978	 19.925	-16.771	-29.321	-74.133	-26.384	-123.589
    2.250000000	-14.326	-100.669	 19.904	-17.703	-29.348	-74.626	-26.407	-121.724
    2.260000000	-14.242	-101.397	 19.888	-18.636	-29.287	-75.353	-26.265	-119.540
    2.270000000	-14.151	-102.155	 19.868	-19.597	-29.343	-76.144	-26.350	-118.291
    2.280000000	-14.128	-102.779	 19.841	-20.512	-29.274	-77.130	-26.409	-115.846
    2.290000000	-14.063	-103.676	 19.823	-21.423	-29.204	-77.740	-26.283	-114.410
    2.300000000	-13.989	-104.161	 19.803	-22.368	-29.283	-78.678	-26.306	-113.387
    2.310000000	-13.943	-104.888	 19.786	-23.288	-29.215	-79.467	-26.175	-111.146
    2.320000000	-13.899	-105.608	 19.770	-24.250	-29.172	-80.554	-26.102	-110.028
    2.330000000	-13.844	-106.348	 19.750	-25.227	-29.192	-81.109	-26.101	-107.749
    2.340000000	-13.808	-107.012	 19.725	-26.179	-29.110	-81.897	-25.953	-106.341
    2.350000000	-13.760	-107.669	 19.704	-27.132	-29.122	-82.620	-25.762	-104.977
    2.360000000	-13.745	-108.360	 19.677	-28.090	-29.042	-84.048	-25.758	-102.802
    2.370000000	-13.714	-108.984	 19.653	-29.062	-29.045	-84.533	-25.597	-100.579
    2.380000000	-13.662	-109.650	 19.629	-30.021	-29.112	-85.156	-25.435	-99.893
    2.390000000	-13.645	-110.087	 19.599	-30.988	-29.076	-86.607	-25.305	-98.132
    2.400000000	-13.634	-110.610	 19.571	-31.915	-28.989	-87.245	-25.131	-97.392
    2.410000000	-13.610	-111.003	 19.544	-32.892	-28.996	-88.623	-24.902	-96.879
    2.420000000	-13.598	-111.649	 19.511	-33.820	-28.974	-88.652	-24.727	-95.801
    2.430000000	-13.573	-112.222	 19.483	-34.735	-29.013	-89.985	-24.529	-95.252
    2.440000000	-13.587	-112.663	 19.454	-35.661	-28.878	-90.860	-24.314	-94.399
    2.450000000	-13.561	-113.223	 19.425	-36.576	-28.970	-91.590	-24.262	-93.895
    2.460000000	-13.551	-113.745	 19.398	-37.508	-28.930	-92.426	-23.998	-93.159
    2.470000000	-13.555	-114.157	 19.372	-38.454	-28.902	-93.632	-23.886	-92.713
    2.480000000	-13.558	-114.530	 19.342	-39.380	-28.880	-94.029	-23.652	-92.025
    2.490000000	-13.556	-115.012	 19.311	-40.260	-28.846	-94.834	-23.523	-91.430
    2.500000000	-13.561	-115.432	 19.286	-41.207	-28.817	-95.773	-23.394	-91.475
    2.510000000	-13.556	-115.880	 19.256	-42.095	-28.904	-96.633	-23.272	-90.655
    2.520000000	-13.581	-116.332	 19.234	-43.021	-28.862	-96.962	-23.128	-90.238
    2.530000000	-13.574	-116.527	 19.204	-43.967	-28.838	-98.357	-23.065	-89.797
    2.540000000	-13.595	-117.072	 19.177	-44.888	-28.865	-98.760	-22.864	-89.682
    2.550000000	-13.612	-117.508	 19.151	-45.822	-28.791	-99.512	-22.713	-89.406
    2.560000000	-13.641	-117.838	 19.123	-46.760	-28.771	-100.849	-22.596	-88.947
    2.570000000	-13.680	-118.076	 19.097	-47.674	-28.788	-101.389	-22.429	-88.351
    2.580000000	-13.685	-118.471	 19.070	-48.620	-28.746	-102.178	-22.285	-88.647
    2.590000000	-13.727	-118.732	 19.040	-49.560	-28.726	-103.140	-22.125	-88.134
    2.600000000	-13.720	-119.128	 19.008	-50.504	-28.769	-104.404	-22.018	-87.740
    2.610000000	-13.774	-119.293	 18.983	-51.414	-28.745	-104.964	-21.863	-87.561
    2.620000000	-13.818	-119.529	 18.955	-52.353	-28.673	-105.463	-21.777	-87.502
    2.630000000	-13.851	-119.865	 18.925	-53.242	-28.769	-105.970	-21.639	-87.097
    2.640000000	-13.861	-120.178	 18.902	-54.205	-28.704	-107.459	-21.518	-87.229
    2.650000000	-13.936	-120.180	 18.874	-55.139	-28.673	-107.723	-21.437	-86.670
    2.660000000	-13.961	-120.257	 18.844	-56.086	-28.695	-108.738	-21.314	-86.626
    2.670000000	-14.026	-120.331	 18.818	-57.028	-28.567	-109.794	-21.132	-86.670
    2.680000000	-14.063	-120.548	 18.784	-57.966	-28.647	-110.619	-21.043	-86.309
    2.690000000	-14.106	-120.529	 18.759	-58.857	-28.684	-111.212	-20.915	-86.316
    2.700000000	-14.191	-120.586	 18.733	-59.878	-28.611	-111.887	-20.751	-86.064
    2.710000000	-14.222	-120.517	 18.700	-60.852	-28.509	-113.313	-20.672	-85.996
    2.720000000	-14.284	-120.631	 18.673	-61.792	-28.589	-113.428	-20.444	-85.821
    2.730000000	-14.325	-120.520	 18.641	-62.771	-28.559	-114.218	-20.378	-86.143
    2.740000000	-14.375	-120.480	 18.608	-63.708	-28.508	-115.784	-20.267	-85.811
    2.750000000	-14.428	-120.475	 18.578	-64.682	-28.516	-116.733	-20.084	-85.738
    2.760000000	-14.502	-120.163	 18.546	-65.664	-28.508	-117.678	-19.968	-85.804
    2.770000000	-14.563	-120.066	 18.512	-66.627	-28.575	-117.797	-19.846	-85.641
    2.780000000	-14.609	-119.824	 18.479	-67.581	-28.509	-119.211	-19.725	-85.719
    2.790000000	-14.669	-119.483	 18.443	-68.566	-28.509	-119.660	-19.603	-86.201
    2.800000000	-14.728	-119.204	 18.403	-69.509	-28.503	-120.735	-19.459	-86.007
    2.810000000	-14.779	-119.004	 18.374	-70.459	-28.512	-121.344	-19.310	-86.554
    2.820000000	-14.830	-118.625	 18.335	-71.436	-28.499	-122.462	-19.195	-86.526
    2.830000000	-14.869	-118.144	 18.297	-72.366	-28.508	-123.196	-19.133	-86.484
    2.840000000	-14.896	-117.666	 18.264	-73.334	-28.427	-123.967	-18.960	-86.766
    2.850000000	-14.979	-117.181	 18.229	-74.306	-28.414	-124.940	-18.860	-86.951
    2.860000000	-15.006	-116.844	 18.194	-75.231	-28.493	-125.462	-18.778	-87.100
    2.870000000	-15.071	-116.278	 18.157	-76.188	-28.433	-126.483	-18.669	-87.158
    2.880000000	-15.117	-115.539	 18.119	-77.178	-28.426	-127.457	-18.614	-87.413
    2.890000000	-15.147	-115.107	 18.083	-78.115	-28.475	-128.429	-18.466	-87.642
    2.900000000	-15.191	-114.411	 18.047	-79.082	-28.463	-129.044	-18.355	-87.786
    2.910000000	-15.188	-113.646	 18.009	-80.071	-28.475	-130.020	-18.271	-88.296
    2.920000000	-15.221	-112.980	 17.969	-81.033	-28.407	-130.702	-18.134	-88.512
    2.930000000	-15.240	-112.319	 17.933	-82.017	-28.402	-131.865	-18.027	-88.760
    2.940000000	-15.265	-111.501	 17.890	-82.997	-28.367	-132.525	-17.902	-89.037
    2.950000000	-15.238	-110.408	 17.853	-83.935	-28.444	-133.209	-17.807	-89.032
    2.960000000	-15.243	-109.640	 17.814	-84.913	-28.416	-134.301	-17.682	-89.820
    2.970000000	-15.230	-108.810	 17.775	-85.886	-28.404	-134.828	-17.623	-89.904
    2.980000000	-15.227	-107.909	 17.730	-86.824	-28.429	-136.602	-17.539	-90.137
    2.990000000	-15.189	-107.205	 17.691	-87.795	-28.460	-136.639	-17.430	-90.582
    3.000000000	-15.171	-106.359	 17.646	-88.770	-28.330	-137.465	-17.339	-91.066
    3.010000000	-15.103	-105.455	 17.606	-89.726	-28.420	-138.572	-17.225	-91.507
    3.020000000	-15.081	-104.451	 17.562	-90.679	-28.403	-139.783	-17.134	-91.841
    3.030000000	-15.015	-103.688	 17.522	-91.639	-28.423	-139.872	-17.056	-92.385
    3.040000000	-14.959	-102.781	 17.475	-92.610	-28.441	-140.757	-16.964	-92.979
    3.050000000	-14.891	-101.859	 17.434	-93.534	-28.451	-141.955	-16.869	-93.320
    3.060000000	-14.822	-101.147	 17.393	-94.535	-28.422	-142.872	-16.776	-93.752
    3.070000000	-14.724	-100.222	 17.348	-95.484	-28.440	-143.415	-16.693	-94.098
    3.080000000	-14.690	-99.491	 17.303	-96.436	-28.349	-144.361	-16.633	-94.637
    3.090000000	-14.545	-98.638	 17.260	-97.405	-28.460	-144.893	-16.524	-94.860
    3.100000000	-14.447	-97.723	 17.214	-98.379	-28.406	-146.165	-16.444	-95.642
    3.110000000	-14.355	-96.926	 17.173	-99.307	-28.390	-146.379	-16.425	-96.058
    3.120000000	-14.238	-96.264	 17.127	-100.304	-28.440	-147.884	-16.325	-96.639
    3.130000000	-14.146	-95.571	 17.076	-101.249	-28.492	-148.725	-16.222	-97.316
    3.140000000	-14.016	-94.746	 17.034	-102.219	-28.535	-149.416	-16.170	-97.774
    3.150000000	-13.902	-94.097	 16.984	-103.211	-28.464	-151.104	-16.059	-98.387
    3.160000000	-13.759	-93.475	 16.936	-104.161	-28.570	-151.662	-15.983	-99.182
    3.170000000	-13.629	-92.833	 16.892	-105.121	-28.518	-152.186	-15.900	-99.419
    3.180000000	-13.501	-92.179	 16.850	-106.115	-28.404	-152.943	-15.796	-99.984
    3.190000000	-13.382	-91.719	 16.797	-107.079	-28.485	-153.451	-15.752	-100.899
    3.200000000	-13.223	-91.196	 16.747	-108.044	-28.438	-154.633	-15.682	-101.228
    3.210000000	-13.088	-90.765	 16.703	-109.033	-28.453	-155.400	-15.564	-101.908
    3.220000000	-12.938	-90.230	 16.645	-109.977	-28.567	-156.502	-15.527	-102.760
    3.230000000	-12.778	-89.900	 16.598	-110.947	-28.470	-157.130	-15.473	-103.226
    3.240000000	-12.651	-89.599	 16.546	-111.914	-28.476	-157.713	-15.369	-104.208
    3.250000000	-12.490	-89.196	 16.488	-112.906	-28.488	-159.236	-15.332	-104.892
    3.260000000	-12.337	-88.863	 16.438	-113.869	-28.503	-160.027	-15.259	-105.636
    3.270000000	-12.198	-88.585	 16.383	-114.836	-28.469	-160.223	-15.163	-106.454
    3.280000000	-12.018	-88.361	 16.328	-115.768	-28.515	-161.231	-15.110	-107.208
    3.290000000	-11.872	-88.101	 16.275	-116.741	-28.577	-162.050	-15.038	-107.910
    3.300000000	-11.725	-87.970	 16.218	-117.708	-28.625	-162.681	-14.944	-108.760
    3.310000000	-11.559	-87.782	 16.167	-118.635	-28.635	-164.356	-14.900	-109.543
    3.320000000	-11.413	-87.683	 16.109	-119.621	-28.600	-164.730	-14.841	-110.306
    3.330000000	-11.275	-87.580	 16.049	-120.571	-28.672	-165.222	-14.786	-111.176
    3.340000000	-11.109	-87.563	 15.998	-121.494	-28.638	-166.203	-14.744	-111.879
    3.350000000	-10.957	-87.516	 15.940	-122.458	-28.652	-167.481	-14.688	-112.730
    3.360000000	-10.811	-87.491	 15.879	-123.419	-28.676	-167.868	-14.607	-113.751
    3.370000000	-10.653	-87.611	 15.825	-124.319	-28.741	-168.865	-14.568	-114.593
    3.380000000	-10.519	-87.557	 15.769	-125.279	-28.681	-169.598	-14.495	-115.218
    3.390000000	-10.375	-87.650	 15.708	-126.240	-28.720	-170.743	-14.447	-116.235
    3.400000000	-10.218	-87.637	 15.648	-127.162	-28.755	-170.845	-14.419	-116.921
    3.410000000	-10.076	-87.724	 15.591	-128.121	-28.805	-172.096	-14.334	-117.747
    3.420000000	 -9.938	-87.792	 15.529	-129.034	-28.741	-172.588	-14.278	-118.785
    3.430000000	 -9.806	-87.968	 15.471	-129.965	-28.817	-173.367	-14.247	-119.306
    3.440000000	 -9.666	-88.028	 15.420	-130.897	-28.811	-174.133	-14.169	-120.259
    3.450000000	 -9.531	-88.255	 15.356	-131.853	-28.827	-175.401	-14.130	-121.130
    3.460000000	 -9.397	-88.343	 15.301	-132.788	-28.845	-176.331	-14.082	-121.869
    3.470000000	 -9.268	-88.525	 15.236	-133.730	-28.786	-177.181	-14.013	-122.822
    3.480000000	 -9.124	-88.693	 15.175	-134.662	-28.843	-177.746	-13.965	-123.843
    3.490000000	 -8.994	-88.926	 15.119	-135.601	-28.832	-178.284	-13.907	-124.575
    3.500000000	 -8.871	-89.181	 15.057	-136.528	-28.897	-179.351	-13.860	-125.599
    3.510000000	 -8.744	-89.381	 14.995	-137.455	-28.905	-179.524	-13.808	-126.417
    3.520000000	 -8.615	-89.714	 14.937	-138.400	-29.000	179.669	-13.737	-127.074
    3.530000000	 -8.489	-89.932	 14.871	-139.345	-28.935	178.340	-13.657	-128.046
    3.540000000	 -8.364	-90.145	 14.805	-140.279	-28.989	177.593	-13.611	-128.954
    3.550000000	 -8.239	-90.591	 14.743	-141.211	-29.120	176.589	-13.552	-129.872
    3.560000000	 -8.124	-90.796	 14.678	-142.129	-29.091	175.974	-13.481	-130.589
    3.570000000	 -7.993	-91.080	 14.615	-143.062	-29.072	175.172	-13.432	-131.545
    3.580000000	 -7.883	-91.440	 14.551	-144.007	-29.072	174.580	-13.373	-132.304
    3.590000000	 -7.766	-91.674	 14.481	-144.936	-29.103	173.561	-13.304	-133.320
    3.600000000	 -7.646	-92.065	 14.417	-145.834	-29.051	173.044	-13.251	-134.301
    3.610000000	 -7.539	-92.366	 14.348	-146.772	-29.103	171.744	-13.191	-135.099
    3.620000000	 -7.423	-92.758	 14.282	-147.683	-29.155	171.661	-13.138	-136.069
    3.630000000	 -7.311	-93.099	 14.217	-148.606	-29.185	170.419	-13.088	-137.023
    3.640000000	 -7.200	-93.455	 14.147	-149.553	-29.192	169.834	-13.014	-137.761
    3.650000000	 -7.092	-93.858	 14.078	-150.462	-29.222	168.835	-12.936	-138.847
    3.660000000	 -6.988	-94.247	 14.009	-151.369	-29.218	168.174	-12.898	-139.648
    3.670000000	 -6.876	-94.608	 13.940	-152.278	-29.264	167.569	-12.822	-140.581
    3.680000000	 -6.774	-94.963	 13.868	-153.150	-29.332	166.306	-12.771	-141.476
    3.690000000	 -6.678	-95.416	 13.803	-154.096	-29.353	165.769	-12.723	-142.434
    3.700000000	 -6.572	-95.746	 13.730	-154.991	-29.309	164.541	-12.668	-143.241
    3.710000000	 -6.474	-96.231	 13.659	-155.900	-29.379	164.198	-12.594	-144.353
    3.720000000	 -6.376	-96.608	 13.588	-156.800	-29.346	163.403	-12.540	-145.286
    3.730000000	 -6.280	-97.032	 13.515	-157.701	-29.394	162.626	-12.476	-146.193
    3.740000000	 -6.189	-97.453	 13.443	-158.584	-29.478	161.861	-12.427	-147.124
    3.750000000	 -6.098	-97.865	 13.373	-159.514	-29.468	161.107	-12.353	-148.009
    3.760000000	 -6.008	-98.314	 13.294	-160.405	-29.477	160.123	-12.298	-149.036
    3.770000000	 -5.913	-98.712	 13.226	-161.241	-29.560	159.580	-12.241	-149.942
    3.780000000	 -5.822	-99.191	 13.153	-162.178	-29.559	158.679	-12.176	-150.815
    3.790000000	 -5.737	-99.639	 13.074	-163.037	-29.611	157.889	-12.121	-151.664
    3.800000000	 -5.652	-100.144	 13.000	-163.908	-29.602	157.613	-12.067	-152.762
    3.810000000	 -5.566	-100.593	 12.928	-164.821	-29.625	156.733	-12.014	-153.635
    3.820000000	 -5.483	-101.071	 12.849	-165.692	-29.670	155.482	-11.934	-154.560
    3.830000000	 -5.403	-101.506	 12.776	-166.542	-29.742	155.165	-11.890	-155.564
    3.840000000	 -5.319	-101.990	 12.699	-167.416	-29.744	154.121	-11.828	-156.489
    3.850000000	 -5.239	-102.411	 12.622	-168.258	-29.689	153.465	-11.760	-157.477
    3.860000000	 -5.158	-102.903	 12.549	-169.131	-29.835	152.833	-11.707	-158.434
    3.870000000	 -5.085	-103.369	 12.467	-170.002	-29.824	152.042	-11.652	-159.290
    3.880000000	 -5.015	-103.844	 12.394	-170.882	-29.830	151.147	-11.592	-160.259
    3.890000000	 -4.937	-104.287	 12.317	-171.708	-29.923	150.921	-11.546	-161.189
    3.900000000	 -4.867	-104.779	 12.237	-172.599	-29.939	149.655	-11.494	-162.116
    3.910000000	 -4.800	-105.266	 12.159	-173.424	-29.971	148.953	-11.430	-163.154
    3.920000000	 -4.727	-105.700	 12.084	-174.257	-29.964	148.260	-11.410	-164.066
    3.930000000	 -4.661	-106.217	 12.003	-175.129	-30.008	147.400	-11.343	-164.958
    3.940000000	 -4.591	-106.645	 11.924	-175.988	-30.111	146.727	-11.280	-166.027
    3.950000000	 -4.524	-107.133	 11.849	-176.815	-30.159	146.464	-11.238	-166.974
    3.960000000	 -4.462	-107.597	 11.764	-177.646	-30.155	145.605	-11.174	-167.870
    3.970000000	 -4.392	-108.065	 11.691	-178.484	-30.134	144.776	-11.101	-168.849
    3.980000000	 -4.335	-108.532	 11.610	-179.300	-30.188	144.351	-11.082	-169.736
    3.990000000	 -4.272	-109.005	 11.527	179.859	-30.238	143.318	-11.015	-170.583
    4.000000000	 -4.209	-109.463	 11.447	179.039	-30.253	143.162	-10.968	-171.447
    4.010000000	 -4.146	-109.907	 11.370	178.245	-30.334	142.335	-10.923	-172.506
    4.020000000	 -4.088	-110.379	 11.289	177.382	-30.311	141.213	-10.882	-173.403
    4.030000000	 -4.035	-110.868	 11.204	176.568	-30.428	141.093	-10.808	-174.271
    4.040000000	 -3.973	-111.299	 11.128	175.765	-30.425	140.286	-10.775	-175.258
    4.050000000	 -3.924	-111.823	 11.044	174.975	-30.420	139.252	-10.726	-176.120
    4.060000000	 -3.870	-112.290	 10.961	174.189	-30.418	138.705	-10.666	-177.059
    4.070000000	 -3.806	-112.738	 10.883	173.367	-30.501	138.196	-10.622	-178.119
    4.080000000	 -3.759	-113.191	 10.803	172.524	-30.557	138.000	-10.589	-178.945
    4.090000000	 -3.711	-113.647	 10.718	171.782	-30.518	136.980	-10.512	-179.861
    4.100000000	 -3.655	-114.173	 10.639	170.960	-30.504	135.883	-10.465	179.264
    4.110000000	 -3.607	-114.622	 10.556	170.124	-30.661	134.920	-10.429	178.401
    4.120000000	 -3.559	-115.051	 10.475	169.373	-30.640	134.895	-10.367	177.502
    4.130000000	 -3.510	-115.541	 10.393	168.559	-30.716	134.416	-10.330	176.597
    4.140000000	 -3.462	-116.034	 10.310	167.768	-30.619	133.220	-10.292	175.696
    4.150000000	 -3.413	-116.424	 10.229	167.015	-30.749	133.211	-10.239	174.838
    4.160000000	 -3.365	-116.958	 10.145	166.191	-30.699	132.423	-10.202	173.851
    4.170000000	 -3.325	-117.367	 10.060	165.447	-30.862	132.294	-10.155	173.096
    4.180000000	 -3.275	-117.832	  9.979	164.679	-30.920	131.236	-10.095	172.129
    4.190000000	 -3.236	-118.259	  9.895	163.900	-30.837	130.366	-10.058	171.279
    4.200000000	 -3.187	-118.726	  9.811	163.136	-30.961	129.479	 -9.990	170.429
    4.210000000	 -3.146	-119.145	  9.728	162.386	-31.024	129.083	 -9.959	169.554
    4.220000000	 -3.100	-119.642	  9.648	161.587	-30.936	128.130	 -9.908	168.657
    4.230000000	 -3.061	-120.083	  9.563	160.880	-31.039	127.992	 -9.853	167.814
    4.240000000	 -3.020	-120.491	  9.483	160.127	-31.053	127.181	 -9.808	166.995
    4.250000000	 -2.978	-120.962	  9.398	159.322	-31.032	126.554	 -9.786	166.102
    4.260000000	 -2.942	-121.404	  9.312	158.581	-31.072	126.223	 -9.733	165.199
    4.270000000	 -2.901	-121.837	  9.233	157.863	-31.169	125.656	 -9.672	164.334
    4.280000000	 -2.859	-122.290	  9.146	157.087	-31.136	124.660	 -9.639	163.523
    4.290000000	 -2.828	-122.673	  9.060	156.379	-31.238	124.724	 -9.585	162.702
    4.300000000	 -2.790	-123.147	  8.981	155.604	-31.235	123.386	 -9.544	161.747
    4.310000000	 -2.755	-123.557	  8.892	154.863	-31.213	123.421	 -9.497	160.937
    4.320000000	 -2.718	-123.999	  8.809	154.162	-31.370	122.939	 -9.439	160.141
    4.330000000	 -2.683	-124.427	  8.728	153.411	-31.466	122.217	 -9.388	159.255
    4.340000000	 -2.648	-124.905	  8.641	152.662	-31.306	122.025	 -9.346	158.396
    4.350000000	 -2.620	-125.333	  8.559	151.961	-31.464	120.869	 -9.300	157.616
    4.360000000	 -2.581	-125.762	  8.476	151.199	-31.362	120.135	 -9.254	156.670
    4.370000000	 -2.555	-126.160	  8.390	150.464	-31.480	118.961	 -9.224	155.838
    4.380000000	 -2.524	-126.613	  8.306	149.775	-31.445	118.712	 -9.169	155.052
    4.390000000	 -2.489	-127.039	  8.224	149.042	-31.460	118.322	 -9.128	154.112
    4.400000000	 -2.455	-127.467	  8.133	148.312	-31.737	117.372	 -9.091	153.375
    4.410000000	 -2.422	-127.873	  8.050	147.635	-31.558	117.702	 -9.025	152.536
    4.420000000	 -2.390	-128.294	  7.964	146.914	-31.704	116.394	 -8.997	151.673
    4.430000000	 -2.369	-128.741	  7.876	146.184	-31.647	115.732	 -8.938	150.853
    4.440000000	 -2.334	-129.105	  7.795	145.497	-31.736	114.966	 -8.897	149.960
    4.450000000	 -2.306	-129.545	  7.711	144.780	-31.788	114.754	 -8.842	149.163
    4.460000000	 -2.278	-129.920	  7.619	144.096	-31.851	114.120	 -8.806	148.385
    4.470000000	 -2.252	-130.337	  7.538	143.419	-31.775	112.950	 -8.752	147.616
    4.480000000	 -2.228	-130.739	  7.455	142.736	-31.766	112.651	 -8.715	146.759
    4.490000000	 -2.201	-131.122	  7.367	142.058	-31.917	112.704	 -8.684	145.958
    4.500000000	 -2.171	-131.510	  7.288	141.381	-31.893	112.229	 -8.640	145.192
    4.510000000	 -2.141	-131.918	  7.205	140.692	-31.881	111.165	 -8.588	144.454
    4.520000000	 -2.119	-132.301	  7.116	139.992	-32.079	110.140	 -8.566	143.540
    4.530000000	 -2.100	-132.677	  7.028	139.342	-32.056	110.135	 -8.515	142.768
    4.540000000	 -2.072	-133.073	  6.949	138.659	-32.093	109.430	 -8.475	141.952
    4.550000000	 -2.045	-133.455	  6.863	137.988	-32.038	109.286	 -8.428	141.115
    4.560000000	 -2.024	-133.813	  6.777	137.313	-32.135	108.658	 -8.385	140.401
    4.570000000	 -1.994	-134.204	  6.696	136.649	-32.099	108.114	 -8.329	139.575
    4.580000000	 -1.973	-134.618	  6.609	135.964	-32.222	107.247	 -8.299	138.845
    4.590000000	 -1.950	-135.002	  6.525	135.331	-32.261	107.294	 -8.253	138.157
    4.600000000	 -1.935	-135.357	  6.444	134.652	-32.251	106.333	 -8.221	137.285
    4.610000000	 -1.914	-135.737	  6.354	134.029	-32.286	106.160	 -8.170	136.511
    4.620000000	 -1.890	-136.082	  6.273	133.373	-32.410	105.327	 -8.138	135.725
    4.630000000	 -1.870	-136.458	  6.196	132.716	-32.462	104.514	 -8.096	134.961
    4.640000000	 -1.847	-136.853	  6.103	132.072	-32.436	103.355	 -8.050	134.293
    4.650000000	 -1.825	-137.194	  6.026	131.429	-32.463	103.672	 -8.007	133.528
    4.660000000	 -1.802	-137.630	  5.939	130.698	-32.477	102.916	 -7.970	132.738
    4.670000000	 -1.789	-137.940	  5.852	130.123	-32.420	102.503	 -7.933	132.046
    4.680000000	 -1.767	-138.268	  5.769	129.503	-32.580	101.375	 -7.883	131.264
    4.690000000	 -1.748	-138.604	  5.687	128.912	-32.634	100.774	 -7.847	130.564
    4.700000000	 -1.732	-138.964	  5.605	128.233	-32.733	101.024	 -7.821	129.893
    4.710000000	 -1.706	-139.319	  5.523	127.586	-32.535	101.017	 -7.765	129.184
    4.720000000	 -1.692	-139.653	  5.438	126.973	-32.672	 99.477	 -7.726	128.426
    4.730000000	 -1.671	-139.975	  5.359	126.368	-32.686	 99.251	 -7.693	127.737
    4.740000000	 -1.652	-140.352	  5.275	125.748	-32.689	 98.989	 -7.659	127.070
    4.750000000	 -1.634	-140.657	  5.194	125.123	-32.663	 98.015	 -7.622	126.280
    4.760000000	 -1.623	-140.992	  5.109	124.501	-32.799	 98.018	 -7.582	125.638
    4.770000000	 -1.601	-141.325	  5.031	123.877	-32.838	 97.525	 -7.536	124.952
    4.780000000	 -1.589	-141.680	  4.954	123.276	-32.799	 96.250	 -7.512	124.255
    4.790000000	 -1.566	-141.985	  4.866	122.657	-32.889	 96.412	 -7.474	123.592
    4.800000000	 -1.553	-142.353	  4.787	122.061	-32.861	 95.423	 -7.427	122.963
    4.810000000	 -1.534	-142.702	  4.706	121.427	-33.048	 95.016	 -7.405	122.271
    4.820000000	 -1.519	-143.034	  4.624	120.827	-33.012	 95.411	 -7.372	121.685
    4.830000000	 -1.499	-143.375	  4.545	120.184	-32.943	 93.976	 -7.328	121.052
    4.840000000	 -1.489	-143.688	  4.461	119.602	-33.137	 94.309	 -7.305	120.345
    4.850000000	 -1.471	-143.986	  4.383	119.006	-33.071	 93.327	 -7.266	119.718
    4.860000000	 -1.460	-144.376	  4.301	118.405	-33.091	 93.016	 -7.226	119.057
    4.870000000	 -1.440	-144.640	  4.221	117.810	-33.161	 91.890	 -7.193	118.351
    4.880000000	 -1.427	-145.002	  4.139	117.230	-33.207	 91.766	 -7.158	117.872
    4.890000000	 -1.411	-145.290	  4.060	116.635	-33.104	 91.323	 -7.109	117.155
    4.900000000	 -1.400	-145.595	  3.978	116.031	-33.193	 91.036	 -7.095	116.512
    4.910000000	 -1.385	-145.910	  3.905	115.462	-33.250	 90.985	 -7.055	116.012
    4.920000000	 -1.370	-146.242	  3.820	114.828	-33.362	 90.396	 -7.025	115.371
    4.930000000	 -1.358	-146.545	  3.739	114.279	-33.307	 89.337	 -6.993	114.689
    4.940000000	 -1.345	-146.835	  3.665	113.698	-33.311	 89.156	 -6.946	114.177
    4.950000000	 -1.333	-147.140	  3.578	113.100	-33.426	 88.207	 -6.926	113.486
    4.960000000	 -1.316	-147.419	  3.505	112.521	-33.406	 88.548	 -6.902	112.921
    4.970000000	 -1.303	-147.723	  3.426	111.940	-33.439	 87.508	 -6.865	112.356
    4.980000000	 -1.293	-148.029	  3.345	111.370	-33.488	 87.111	 -6.834	111.759
    4.990000000	 -1.282	-148.346	  3.266	110.788	-33.597	 86.735	 -6.809	111.103
    5.000000000	 -1.264	-148.669	  3.194	110.170	-33.794	 83.407	 -6.778	110.708
    5.010000000	 -1.255	-148.922	  3.115	109.632	-33.604	 84.810	 -6.740	109.864
    5.020000000	 -1.249	-149.234	  3.037	109.062	-33.607	 84.886	 -6.709	109.305
    5.030000000	 -1.237	-149.532	  2.953	108.461	-33.657	 84.582	 -6.690	108.745
    5.040000000	 -1.226	-149.822	  2.882	107.955	-33.710	 83.871	 -6.656	108.185
    5.050000000	 -1.212	-150.109	  2.810	107.331	-33.748	 84.007	 -6.641	107.485
    5.060000000	 -1.205	-150.363	  2.728	106.806	-33.614	 83.698	 -6.601	107.010
    5.070000000	 -1.192	-150.720	  2.651	106.218	-33.810	 82.240	 -6.587	106.377
    5.080000000	 -1.181	-150.985	  2.575	105.652	-33.796	 81.920	 -6.566	105.764
    5.090000000	 -1.171	-151.248	  2.501	105.084	-33.767	 82.119	 -6.535	105.186
    5.100000000	 -1.160	-151.565	  2.427	104.520	-33.778	 81.114	 -6.505	104.545
    5.110000000	 -1.153	-151.821	  2.347	103.927	-33.878	 80.585	 -6.493	103.972
    5.120000000	 -1.138	-152.116	  2.275	103.410	-33.840	 81.193	 -6.464	103.340
    5.130000000	 -1.132	-152.390	  2.197	102.827	-33.885	 79.412	 -6.443	102.734
    5.140000000	 -1.118	-152.678	  2.118	102.259	-33.924	 79.746	 -6.425	102.212
    5.150000000	 -1.109	-152.953	  2.044	101.764	-34.035	 79.138	 -6.385	101.699
    5.160000000	 -1.102	-153.221	  1.973	101.178	-34.007	 78.423	 -6.366	100.969
    5.170000000	 -1.092	-153.505	  1.894	100.622	-33.960	 78.427	 -6.357	100.482
    5.180000000	 -1.082	-153.758	  1.822	100.073	-33.949	 76.997	 -6.336	 99.902
    5.190000000	 -1.073	-153.992	  1.745	 99.550	-34.167	 77.752	 -6.319	 99.308
    5.200000000	 -1.063	-154.273	  1.675	 98.960	-34.095	 76.847	 -6.305	 98.718
    5.210000000	 -1.053	-154.607	  1.607	 98.373	-34.001	 76.396	 -6.275	 98.136
    5.220000000	 -1.048	-154.856	  1.526	 97.774	-34.189	 75.823	 -6.266	 97.447
    5.230000000	 -1.040	-155.087	  1.456	 97.309	-34.210	 75.260	 -6.242	 96.931
    5.240000000	 -1.029	-155.328	  1.384	 96.775	-34.261	 75.556	 -6.206	 96.307
    5.250000000	 -1.025	-155.618	  1.305	 96.205	-34.285	 74.875	 -6.197	 95.652
    5.260000000	 -1.013	-155.878	  1.235	 95.658	-34.335	 73.575	 -6.179	 95.167
    5.270000000	 -1.003	-156.194	  1.164	 95.037	-34.375	 73.322	 -6.146	 94.587
    5.280000000	 -0.996	-156.424	  1.092	 94.526	-34.293	 73.565	 -6.144	 93.928
    5.290000000	 -0.993	-156.687	  1.015	 93.986	-34.297	 72.790	 -6.124	 93.434
    5.300000000	 -0.985	-156.929	  0.944	 93.449	-34.364	 71.236	 -6.112	 92.765
    5.310000000	 -0.976	-157.185	  0.872	 92.887	-34.429	 72.037	 -6.110	 92.130
    5.320000000	 -0.971	-157.421	  0.797	 92.352	-34.447	 70.695	 -6.094	 91.563
    5.330000000	 -0.963	-157.697	  0.733	 91.842	-34.489	 71.422	 -6.053	 90.884
    5.340000000	 -0.956	-157.943	  0.652	 91.290	-34.498	 71.211	 -6.063	 90.366
    5.350000000	 -0.948	-158.178	  0.585	 90.714	-34.406	 70.037	 -6.036	 89.679
    5.360000000	 -0.943	-158.446	  0.511	 90.188	-34.613	 68.819	 -6.027	 89.092
    5.370000000	 -0.932	-158.681	  0.446	 89.613	-34.558	 68.969	 -6.018	 88.487
    5.380000000	 -0.927	-158.943	  0.373	 89.101	-34.530	 68.554	 -5.993	 87.933
    5.390000000	 -0.920	-159.207	  0.300	 88.518	-34.656	 67.052	 -5.985	 87.295
    5.400000000	 -0.915	-159.449	  0.232	 88.043	-34.626	 67.490	 -5.964	 86.800
    5.410000000	 -0.908	-159.696	  0.159	 87.469	-34.664	 67.290	 -5.950	 86.147
    5.420000000	 -0.902	-159.928	  0.084	 86.937	-34.711	 66.524	 -5.950	 85.536
    5.430000000	 -0.901	-160.139	  0.017	 86.374	-34.734	 65.596	 -5.944	 84.926
    5.440000000	 -0.889	-160.375	 -0.059	 85.850	-34.743	 66.238	 -5.934	 84.277
    5.450000000	 -0.881	-160.644	 -0.123	 85.241	-34.777	 65.946	 -5.922	 83.578
    5.460000000	 -0.877	-160.868	 -0.195	 84.752	-34.695	 65.633	 -5.903	 83.042
    5.470000000	 -0.870	-161.089	 -0.264	 84.232	-34.849	 62.965	 -5.893	 82.407
    5.480000000	 -0.868	-161.327	 -0.331	 83.680	-34.902	 64.279	 -5.866	 81.842
    5.490000000	 -0.859	-161.570	 -0.402	 83.124	-34.841	 63.918	 -5.865	 81.250
    5.500000000	 -0.853	-161.822	 -0.466	 82.600	-35.026	 62.616	 -5.856	 80.671
    5.510000000	 -0.850	-162.056	 -0.544	 82.048	-35.042	 62.833	 -5.844	 80.173
    5.520000000	 -0.844	-162.317	 -0.599	 81.504	-35.027	 62.829	 -5.817	 79.499
    5.530000000	 -0.841	-162.552	 -0.676	 80.965	-34.950	 62.432	 -5.823	 78.906
    5.540000000	 -0.835	-162.819	 -0.751	 80.407	-35.117	 61.787	 -5.810	 78.257
    5.550000000	 -0.834	-163.010	 -0.815	 79.904	-35.071	 60.233	 -5.811	 77.654
    5.560000000	 -0.823	-163.265	 -0.880	 79.329	-35.056	 60.245	 -5.788	 77.079
    5.570000000	 -0.816	-163.543	 -0.956	 78.742	-35.138	 59.935	 -5.793	 76.492
    5.580000000	 -0.808	-163.761	 -1.020	 78.230	-35.023	 59.771	 -5.796	 75.928
    5.590000000	 -0.806	-164.001	 -1.093	 77.603	-35.147	 59.198	 -5.780	 75.272
    5.600000000	 -0.802	-164.189	 -1.166	 77.177	-35.286	 59.066	 -5.757	 74.719
    5.610000000	 -0.800	-164.375	 -1.227	 76.656	-35.144	 58.090	 -5.751	 74.186
    5.620000000	 -0.796	-164.592	 -1.299	 76.065	-35.220	 58.491	 -5.730	 73.475
    5.630000000	 -0.787	-164.833	 -1.369	 75.633	-35.324	 58.035	 -5.738	 73.060
    5.640000000	 -0.787	-165.058	 -1.436	 74.990	-35.217	 56.265	 -5.739	 72.405
    5.650000000	 -0.781	-165.309	 -1.504	 74.458	-35.293	 56.474	 -5.717	 71.772
    5.660000000	 -0.776	-165.539	 -1.575	 73.946	-35.502	 56.539	 -5.711	 71.258
    5.670000000	 -0.769	-165.726	 -1.635	 73.357	-35.330	 54.858	 -5.713	 70.624
    5.680000000	 -0.765	-165.942	 -1.708	 72.873	-35.454	 55.032	 -5.704	 70.044
    5.690000000	 -0.766	-166.184	 -1.775	 72.321	-35.472	 54.503	 -5.682	 69.440
    5.700000000	 -0.761	-166.416	 -1.845	 71.748	-35.516	 54.702	 -5.681	 68.899
    5.710000000	 -0.752	-166.673	 -1.914	 71.231	-35.553	 53.849	 -5.665	 68.322
    5.720000000	 -0.751	-166.841	 -1.984	 70.754	-35.391	 53.820	 -5.657	 67.751
    5.730000000	 -0.743	-167.041	 -2.047	 70.207	-35.567	 53.524	 -5.642	 67.193
    5.740000000	 -0.738	-167.276	 -2.125	 69.687	-35.516	 52.991	 -5.648	 66.725
    5.750000000	 -0.737	-167.454	 -2.187	 69.128	-35.692	 52.053	 -5.643	 66.092
    5.760000000	 -0.736	-167.693	 -2.254	 68.628	-35.777	 51.971	 -5.636	 65.521
    5.770000000	 -0.733	-167.920	 -2.332	 68.024	-35.709	 51.295	 -5.645	 64.927
    5.780000000	 -0.727	-168.149	 -2.391	 67.511	-35.611	 51.407	 -5.626	 64.304
    5.790000000	 -0.722	-168.350	 -2.457	 66.993	-35.712	 50.634	 -5.626	 63.701
    5.800000000	 -0.725	-168.574	 -2.529	 66.484	-35.694	 50.751	 -5.616	 63.138
    5.810000000	 -0.717	-168.786	 -2.595	 65.955	-35.623	 48.977	 -5.615	 62.592
    5.820000000	 -0.717	-169.007	 -2.667	 65.431	-35.831	 49.813	 -5.604	 62.117
    5.830000000	 -0.716	-169.212	 -2.739	 64.926	-35.835	 49.681	 -5.592	 61.498
    5.840000000	 -0.703	-169.505	 -2.796	 64.304	-35.895	 48.725	 -5.587	 60.898
    5.850000000	 -0.706	-169.681	 -2.871	 63.836	-35.954	 48.455	 -5.577	 60.473
    5.860000000	 -0.701	-169.874	 -2.932	 63.294	-35.970	 48.724	 -5.570	 59.748
    5.870000000	 -0.697	-170.048	 -3.010	 62.816	-35.801	 46.819	 -5.576	 59.328
    5.880000000	 -0.691	-170.304	 -3.070	 62.301	-36.088	 47.112	 -5.562	 58.777
    5.890000000	 -0.693	-170.463	 -3.144	 61.759	-36.071	 46.697	 -5.570	 58.155
    5.900000000	 -0.684	-170.705	 -3.202	 61.244	-35.997	 46.425	 -5.573	 57.650
    5.910000000	 -0.682	-170.901	 -3.272	 60.757	-35.883	 45.223	 -5.563	 57.094
    5.920000000	 -0.684	-171.094	 -3.338	 60.225	-35.978	 44.966	 -5.553	 56.458
    5.930000000	 -0.680	-171.334	 -3.403	 59.650	-36.190	 44.135	 -5.563	 55.910
    5.940000000	 -0.684	-171.556	 -3.476	 59.204	-36.214	 44.857	 -5.546	 55.496
    5.950000000	 -0.677	-171.760	 -3.540	 58.655	-36.091	 44.078	 -5.549	 54.850
    5.960000000	 -0.673	-171.985	 -3.606	 58.121	-36.176	 43.415	 -5.546	 54.395
    5.970000000	 -0.674	-172.155	 -3.676	 57.626	-36.247	 43.308	 -5.537	 53.779
    5.980000000	 -0.668	-172.380	 -3.738	 57.107	-36.166	 43.453	 -5.537	 53.252
    5.990000000	 -0.665	-172.658	 -3.806	 56.545	-36.188	 41.853	 -5.547	 52.880
    6.000000000	 -0.668	-172.786	 -3.873	 56.134	-36.355	 41.884	 -5.530	 52.297
! End Data