! TGA2533 Fixtured S-parameter Data
!
! Vd = 6.0 V, Id = 1300 mA, Vg=-0.5 V typical
# GHz   S  DB   R   50
!       Freq    dB S11  Deg S11 dB S21  Deg S21 dB S12  Deg S12 dB S22  Deg S22
          5.00   -3.22   -146.9  -61.29  -135.4  -62.61  130.8   -3.18   159.6
          5.10   -3.32   -149.8  -49.30  121.9   -63.26  130.2   -3.31   156.3
          5.20   -3.41   -152.6  -61.61  -114.8  -65.35  124.7   -3.41   153.0
          5.30   -3.52   -155.3  -58.38  -101.8  -61.62  112.6   -3.54   149.7
          5.40   -3.62   -158.1  -59.57  -125.6  -62.57  108.2   -3.64   146.4
          5.50   -3.71   -160.9  -56.54  -126.5  -64.38  123.8   -3.78   143.2
          5.60   -3.82   -163.7  -48.44  -142.7  -70.57  106.0   -3.92   140.0
          5.70   -3.92   -166.5  -51.28  -159.0  -64.99   86.6   -4.05   136.7
          5.80   -4.03   -169.2  -47.94  -162.7  -62.15  103.1   -4.20   133.5
          5.90   -4.12   -172.0  -46.97  -170.0  -62.48  110.3   -4.34   130.3
          6.00   -4.23   -174.8  -45.32  175.8   -65.98  116.2   -4.50   127.0
          6.10   -4.35   -177.6  -43.04  173.0   -66.90   81.6   -4.66   123.8
          6.20   -4.44   179.6   -41.87  156.6   -68.99  100.1   -4.82   120.6
          6.30   -4.55   176.7   -40.02  153.0   -61.69   97.5   -4.99   117.3
          6.40   -4.66   174.0   -38.48  144.4   -63.66   94.5   -5.18   114.2
          6.50   -4.77   171.3   -36.75  136.5   -64.26   99.9   -5.37   111.0
          6.60   -4.89   168.4   -35.26  124.0   -68.22   99.6   -5.58   107.9
          6.70   -5.00   165.5   -33.71  112.4   -62.96   71.7   -5.80   104.5
          6.80   -5.11   162.8   -31.94  106.9   -64.25   79.7   -6.03   101.3
          6.90   -5.25   160.0   -30.54   96.4   -63.12   84.4   -6.27    98.0
          7.00   -5.37   157.1   -29.17   86.7   -63.10   78.6   -6.52    94.8
          7.10   -5.50   154.2   -27.86   77.1   -67.74   76.6   -6.78    91.6
          7.20   -5.63   151.4   -26.26   68.7   -65.90   71.4   -7.07    88.3
          7.30   -5.77   148.6   -25.03   56.6   -63.00   71.9   -7.36    84.9
          7.40   -5.90   145.7   -23.72   47.0   -62.65   68.1   -7.67    81.7
          7.50   -6.05   142.8   -22.40   36.7   -67.17   56.2   -8.00    78.4
          7.60   -6.21   140.0   -21.17   27.2   -66.02   80.7   -8.34    75.3
          7.70   -6.37   137.1   -19.91   16.7   -65.11   83.6   -8.73    71.9
          7.80   -6.54   134.2   -18.63   6.7    -66.68   42.4   -9.12    68.6
          7.90   -6.71   131.3   -17.41   -3.5   -67.21   49.6   -9.56    65.4
          8.00   -6.89   128.4   -16.21  -13.4   -63.92   54.9   -10.02   62.0
          8.10   -7.10   125.5   -14.99  -23.8   -63.42   77.3   -10.49   58.7
          8.20   -7.29   122.5   -13.88  -33.9   -68.72   62.0   -11.01   55.6
          8.30   -7.51   119.5   -12.69  -43.9   -64.98   69.6   -11.58   52.2
          8.40   -7.73   116.6   -11.55  -54.2   -66.25   62.7   -12.21   48.9
          8.50   -7.98   113.8   -10.42  -64.4   -62.71   59.6   -12.87   46.0
          8.60   -8.24   110.7   -9.31   -74.6   -62.96   63.1   -13.58   42.7
          8.70   -8.51   107.8   -8.23   -84.9   -70.35   77.0   -14.30   39.7
          8.80   -8.81   104.8   -7.14   -95.2   -65.65   93.9   -15.20   36.8
          8.90   -9.12   101.7   -6.09   -105.6  -66.29   75.4   -16.11   33.6
          9.00   -9.44    99.0   -5.04   -115.9  -64.90   56.5   -17.12   31.4
          9.10   -9.81    96.0   -4.02   -126.3  -62.63   59.1   -18.31   29.1
          9.20   -10.17   93.2   -3.01   -136.8  -66.68   43.4   -19.57   26.6
          9.30   -10.60   90.4   -2.03   -147.1  -68.25   83.9   -21.04   24.8
          9.40   -11.05   87.7   -1.05   -157.6  -64.18   52.1   -22.73   23.8
          9.50   -11.54   85.0   -0.10   -168.1  -65.27   81.1   -24.73   24.0
          9.60   -12.07   82.4    0.85   -178.6  -65.99   53.4   -27.09   25.6
          9.70   -12.60   79.8    1.78   170.7   -65.24   57.6   -30.01   35.7
          9.80   -13.19   77.3    2.70   160.2   -64.72   39.2   -33.47   52.4
          9.90   -13.84   75.3    3.59   149.6   -61.72   24.8   -35.18   86.6
         10.00   -14.55   73.1    4.48   139.0   -69.69   56.1   -32.67  120.5
         10.10   -15.21   71.9    5.36   128.3   -63.37   29.1   -29.99  135.5
         10.20   -16.01   70.8    6.22   117.7   -70.48   65.0   -27.82  138.9
         10.30   -16.85   70.0    7.07   107.0   -67.90   15.2   -25.91  140.3
         10.40   -17.71   70.0    7.90    96.3   -61.46   26.3   -24.40  141.3
         10.50   -18.57   70.5    8.73    85.6   -61.60   23.4   -23.17  139.9
         10.60   -19.46   72.3    9.55    75.1   -63.99   26.9   -22.21  138.3
         10.70   -20.31   73.9   10.36    64.4   -64.45   16.3   -21.28  135.8
         10.80   -21.11   77.6   11.18    53.7   -67.90   -2.3   -20.70  133.1
         10.90   -21.90   81.7   11.98    43.0   -66.40   9.4    -20.22  130.6
         11.00   -22.74   86.0   12.79    32.2   -66.69   -8.4   -19.74  127.7
         11.10   -23.02   91.2   13.60    21.4   -66.45   15.4   -19.46  124.9
         11.20   -23.16   97.3   14.41    10.5   -69.39   14.5   -19.21  122.1
         11.30   -23.14  103.3   15.21    -0.3   -75.20   2.0    -19.06  118.7
         11.40   -23.11  107.7   16.02   -11.3   -68.64  -10.7   -19.06  115.1
         11.50   -23.27  110.8   16.84   -22.3   -69.23   11.1   -19.23  112.7
         11.60   -23.26  112.8   17.67   -33.5   -68.43   33.4   -19.38  110.3
         11.70   -23.00  115.9   18.51   -44.9   -66.43   -4.1   -19.66  107.4
         11.80   -22.85  120.2   19.35   -56.5   -74.18  -47.9   -20.07  105.6
         11.90   -22.83  123.8   20.18   -68.3   -64.50   -5.0   -20.46  103.6
         12.00   -22.66  125.9   21.03   -80.3   -67.57  -27.9   -21.00  102.9
         12.10   -22.58  127.5   21.84   -92.6   -67.09   4.3    -21.70  101.7
         12.20   -22.25  128.6   22.60   -105.0  -68.76   39.5   -22.51  102.3
         12.30   -22.03  131.2   23.45   -118.0  -65.38   14.3   -23.42  105.6
         12.40   -21.89  136.3   24.20   -131.2  -66.32   -9.1   -24.17  110.9
         12.50   -21.62  139.2   24.95   -144.7  -64.36   -9.3   -24.59  118.5
         12.60   -21.22  140.0   25.65   -158.5  -60.48  -15.5   -24.41  126.8
         12.70   -20.63  138.6   26.20   -172.8  -65.50  -34.1   -23.78  132.7
         12.80   -20.09  136.2   26.83   172.9   -63.11  -27.3   -23.11  136.3
         12.90   -19.73  137.5   27.49   158.5   -63.08  -14.7   -22.50  138.7
         13.00   -19.97  137.4   27.99   143.7   -62.17  -38.2   -21.78  140.8
         13.10   -20.23  137.0   28.20   128.3   -63.79  -15.9   -21.09  139.6
         13.20   -20.24  135.6   28.54   113.4   -59.78  -17.3   -20.74  137.6
         13.30   -19.88  136.9   28.88    99.1   -62.78  -34.4   -20.41  136.5
         13.40   -19.76  140.2   29.08    84.3   -61.87  -55.8   -20.18  134.8
         13.50   -19.78  142.0   29.30    69.2   -58.43  -44.9   -20.09  133.6
         13.60   -19.90  144.5   29.38    54.8   -60.97  -40.4   -20.06  131.8
         13.70   -19.58  144.4   29.40    40.6   -58.62  -56.5   -20.09  130.7
         13.80   -18.62  142.9   29.15    27.3   -56.39  -45.4   -20.27  128.6
         13.90   -18.19  142.9   29.42    13.3   -56.99  -54.0   -20.74  128.2
         14.00   -18.19  143.2   29.21    -0.4   -56.44  -61.9   -21.34  129.1
         14.10   -18.16  144.6   29.28   -13.6   -56.15  -77.8   -22.01  132.6
         14.20   -18.07  143.4   29.34   -26.6   -58.06  -80.9   -22.33  139.4
         14.30   -17.60  143.4   29.24   -39.9   -57.16  -89.9   -22.23  145.6
         14.40   -16.86  143.1   29.11   -53.1   -56.12  -92.6   -21.68  151.3
         14.50   -16.36  142.4   29.01   -66.0   -56.43  -82.5   -20.90  156.4
         14.60   -16.20  141.3   28.95   -78.2   -55.72  -98.3   -19.93  158.1
         14.70   -16.10  136.7   28.71   -90.5   -57.14  -92.7   -19.13  158.6
         14.80   -15.75  133.4   28.56   -102.5  -56.62  -80.7   -18.37  157.6
         14.90   -15.49  131.6   28.52   -114.9  -58.10  -112.2  -17.79  158.1
         15.00   -15.47  130.4   28.45   -126.9  -56.76  -108.7  -17.11  156.4
         15.10   -15.69  127.8   28.34   -138.9  -56.60  -110.1  -16.60  154.4
         15.20   -16.01  123.7   28.27   -150.7  -58.15  -124.4  -16.18  152.5
         15.30   -16.11  121.0   28.17   -162.5  -60.71  -114.3  -15.92  150.5
         15.40   -16.26  120.9   28.08   -174.6  -60.64  -128.3  -15.58  148.7
         15.50   -16.50  123.0   28.07   173.4   -58.42  -138.1  -15.25  146.8
         15.60   -16.59  124.2   27.95   160.9   -60.77  -123.9  -15.01  145.4
         15.70   -16.68  122.7   27.90   148.7   -61.76  -103.7  -14.77  143.1
         15.80   -16.38  121.6   27.75   136.4   -66.28  -88.1   -14.57  141.1
         15.90   -16.05  119.6   27.66   124.0   -64.72  -88.3   -14.55  138.7
         16.00   -16.03  118.6   27.58   111.8   -62.45  -105.1  -14.49  137.0
         16.10   -16.29  116.4   27.51    99.4   -58.50  -94.3   -14.41  136.7
         16.20   -16.53  113.7   27.47    86.6   -59.78  -82.1   -14.30  134.8
         16.30   -16.54  110.9   27.34    73.7   -61.74  -64.9   -14.23  133.3
         16.40   -16.69  109.8   27.25    60.1   -58.92  -68.5   -14.19  132.3
         16.50   -16.94  110.5   27.15    46.5   -59.94  -88.8   -14.13  131.6
         16.60   -17.29  109.7   26.87    32.3   -57.56  -75.9   -14.00  130.5
         16.70   -17.82  108.2   26.59    18.4   -57.31  -81.1   -13.89  129.7
         16.80   -17.90  108.6   26.32    4.0    -56.56  -80.6   -13.81  128.9
         16.90   -17.80  109.5   25.99   -10.6   -57.96  -95.7   -13.65  128.1
         17.00   -17.90  109.9   25.50   -25.2   -57.33  -75.0   -13.55  126.8
         17.10   -17.96  110.5   24.92   -40.2   -55.74  -88.0   -13.50  125.7
         17.20   -18.45  110.4   24.27   -55.1   -56.39  -83.1   -13.40  125.3
         17.30   -18.49  111.0   23.43   -69.4   -55.27  -77.4   -13.22  125.5
         17.40   -18.28  111.1   22.51   -83.0   -57.41  -79.7   -12.92  124.8
         17.50   -18.01  111.4   21.53   -96.0   -56.78  -84.8   -12.61  123.5
         17.60   -17.97  111.5   20.54   -108.5  -55.89  -86.9   -12.33  121.4
         17.70   -17.94  109.2   19.51   -120.4  -56.27  -96.4   -12.08  119.0
         17.80   -18.01  108.2   18.48   -131.7  -57.02  -79.0   -11.92  116.9
         17.90   -18.08  106.5   17.44   -142.6  -56.10  -85.8   -11.81  114.5
         18.00   -18.02  105.6   16.40   -153.1  -59.77  -90.5   -11.66  111.9
         18.10   -18.05  104.2   15.38   -163.1  -57.57  -78.6   -11.60  109.7
         18.20   -18.38  102.4   14.38   -172.9  -57.49  -95.4   -11.55  107.1
         18.30   -18.38  100.3   13.38   177.7   -55.25  -91.3   -11.52  104.7
         18.40   -18.58  100.0   12.40   168.6   -57.42  -82.2   -11.57  102.2
         18.50   -18.84   99.0   11.44   159.7   -56.77  -79.1   -11.57  100.1
         18.60   -19.02   97.7   10.51   151.1   -56.68  -77.1   -11.60   97.6
         18.70   -19.34   96.7    9.59   142.6   -54.66  -79.0   -11.67   95.3
         18.80   -19.65   95.9    8.70   134.3   -53.89  -76.4   -11.73   92.7
         18.90   -19.96   94.3    7.82   126.0   -53.63  -69.6   -11.77   90.4
         19.00   -20.33   94.1    6.97   118.0   -54.21  -60.9   -11.89   88.2
         19.10   -20.68   94.8    6.13   110.0   -52.40  -71.3   -12.02   85.5
         19.20   -21.18   94.9    5.30   102.3   -52.04  -74.4   -12.20   83.6
         19.30   -21.42   94.7    4.49    94.6   -51.58  -83.4   -12.36   81.3
         19.40   -21.92   95.2    3.70    87.1   -52.40  -79.9   -12.53   79.0
         19.50   -22.27   97.1    2.94    79.6   -51.33  -71.4   -12.74   76.6
         19.60   -22.44   98.0    2.18    72.2   -52.15  -73.0   -12.91   74.6
         19.70   -22.79   98.7    1.45    64.9   -51.74  -80.3   -13.10   72.7
         19.80   -23.38  100.1    0.72    57.6   -50.09  -86.0   -13.33   70.7
         19.90   -23.52  103.2    0.02    50.4   -51.25  -81.6   -13.61   68.4
         20.00   -23.79  105.9   -0.68    43.1   -51.13  -86.9   -13.88   65.7
         20.10   -24.11  107.6   -1.35    36.0   -50.78  -80.9   -14.18   64.0
         20.20   -24.32  109.1   -2.02    28.7   -50.82  -81.7   -14.53   62.0
         20.30   -24.38  114.2   -2.66    21.6   -50.87  -99.7   -14.84   60.0
         20.40   -24.27  116.8   -3.31    14.6   -50.06  -93.6   -15.26   58.0
         20.50   -24.21  119.8   -3.94    7.5    -50.56  -93.1   -15.68   55.8
         20.60   -24.27  123.7   -4.55    0.4    -51.25  -89.8   -16.13   53.5
         20.70   -24.07  126.4   -5.17    -6.5   -50.74  -84.0   -16.68   52.4
         20.80   -23.70  130.2   -5.76   -13.6   -51.40  -91.9   -17.21   50.5
         20.90   -23.62  131.3   -6.34   -20.6   -50.08  -93.3   -17.92   48.3
         21.00   -23.25  132.8   -6.92   -27.7   -51.43  -86.8   -18.59   47.0
         21.10   -22.59  135.5   -7.48   -34.7   -50.51  -77.7   -19.44   46.3
         21.20   -22.15  139.2   -8.04   -41.6   -51.02  -89.6   -20.48   45.2
         21.30   -21.84  138.7   -8.60   -49.1   -50.27  -83.5   -21.55   44.2
         21.40   -21.24  139.7   -9.12   -55.7   -49.38  -96.8   -22.75   44.9
         21.50   -20.89  141.5   -9.68   -63.0   -49.15  -88.2   -24.16   47.4
         21.60   -20.70  140.9   -10.21  -70.0   -49.77  -94.1   -26.00   49.5
         21.70   -20.03  141.1   -10.70  -77.1   -49.95  -91.8   -28.07   55.9
         21.80   -19.59  141.8   -11.24  -84.4   -51.63  -93.2   -30.28   72.3
         21.90   -19.25  140.7   -11.79  -91.6   -50.93  -86.8   -31.60   97.5
         22.00   -18.75  141.2   -12.29  -98.6   -50.45  -94.8   -30.67  120.3
         22.10   -18.46  141.3   -12.79  -106.0  -51.32  -92.0   -28.61  138.5
         22.20   -17.93  140.0   -13.33  -113.5  -50.77  -80.1   -26.38  148.2
         22.30   -17.47  139.5   -13.89  -120.7  -51.01  -77.3   -24.21  152.8
         22.40   -17.29  138.2   -14.45  -128.2  -50.78  -78.8   -22.37  153.8
         22.50   -16.83  137.7   -14.87  -135.1  -48.59  -86.1   -20.97  154.3
         22.60   -16.35  137.0   -15.43  -142.8  -48.23  -83.3   -19.75  153.9
         22.70   -16.03  135.2   -16.02  -149.8  -50.80  -78.0   -18.56  152.8
         22.80   -15.68  134.1   -16.53  -157.1  -49.95  -83.8   -17.61  151.3
         22.90   -15.30  132.8   -17.05  -165.2  -49.69  -79.6   -16.74  148.8
         23.00   -14.91  131.2   -17.62  -172.8  -49.46  -81.0   -15.91  146.9
         23.10   -14.52  129.8   -18.28  179.8   -49.29  -72.2   -15.18  144.5
         23.20   -14.27  128.2   -18.73  172.9   -48.42  -68.2   -14.55  141.5
         23.30   -13.90  126.6   -19.20  163.9   -48.83  -68.1   -13.98  139.3
         23.40   -13.50  124.6   -20.04  155.7   -48.61  -71.7   -13.47  136.0
         23.50   -13.24  122.7   -20.70  148.3   -46.61  -75.9   -13.00  133.3
         23.60   -12.98  120.4   -21.19  140.9   -46.79  -81.7   -12.61  130.5
         23.70   -12.56  118.7   -21.71  131.7   -45.56  -69.6   -12.23  127.3
         23.80   -12.28  117.0   -22.66  122.5   -45.85  -78.9   -11.88  124.7
         23.90   -12.00  113.8   -23.44  116.2   -46.21  -76.0   -11.60  121.7
         24.00   -11.67  111.9   -23.85  107.5   -47.02  -76.1   -11.35  118.6
         24.10   -11.46  109.8   -24.36   97.5   -46.62  -80.2   -11.12  115.7
         24.20   -11.19  107.1   -25.25   87.4   -46.06  -75.0   -10.96  112.7
         24.30   -10.91  104.7   -26.11   81.1   -45.15  -72.4   -10.82  109.7
         24.40   -10.72  102.2   -26.37   72.1   -45.34  -74.6   -10.74  106.9
         24.50   -10.54   99.8   -26.93   60.5   -44.58  -75.6   -10.73  104.2
         24.60   -10.29   96.9   -27.67   50.6   -44.86  -75.6   -10.70  101.7
         24.70   -10.11   94.5   -28.83   42.2   -43.84  -79.1   -10.71   99.1
         24.80   -9.95    92.1   -28.64   34.1   -43.76  -79.9   -10.76   96.8
         24.90   -9.79    89.2   -29.78   21.1   -43.56  -78.9   -10.83   94.7
         25.00   -9.57    86.6   -30.60   9.3    -43.36  -81.5   -10.92   92.8
         25.10   -9.48    83.8   -30.72   2.3    -43.17  -82.7   -10.99   91.3
         25.20   -9.41    81.1   -30.62   -7.2   -43.45  -88.4   -11.12   90.1
         25.30   -9.28    78.8   -31.72  -22.3   -42.94  -89.7   -11.31   88.5
         25.40   -9.13    75.8   -32.89  -26.1   -43.23  -89.8   -11.43   87.8
         25.50   -9.13    72.7   -32.63  -28.3   -44.15  -91.2   -11.49   87.3
         25.60   -9.08    70.1   -32.38  -39.5   -43.76  -89.1   -11.62   86.4
         25.70   -9.02    67.5   -31.83  -49.9   -43.37  -85.3   -11.64   86.0
         25.80   -8.96    64.9   -34.38  -52.1   -42.85  -87.0   -11.63   86.2
         25.90   -8.98    62.0   -32.32  -52.7   -42.41  -84.7   -11.58   86.0
         26.00   -8.96    59.4   -32.35  -73.6   -43.01  -87.5   -11.52   85.4
         26.10   -8.98    56.9   -33.75  -80.2   -42.57  -87.8   -11.41   85.2
         26.20   -8.92    54.0   -35.03  -78.4   -41.77  -89.0   -11.27   84.4
         26.30   -8.96    51.3   -33.88  -76.9   -41.65  -89.2   -11.06   83.3
         26.40   -9.00    48.8   -34.36  -105.8  -41.94  -95.8   -10.96   81.8
         26.50   -9.08    46.4   -35.20  -103.2  -41.62  -93.1   -10.82   80.2
         26.60   -9.09    43.5   -36.44  -100.3  -41.95  -93.5   -10.71   78.0
         26.70   -9.12    40.6   -36.52  -99.3   -41.01  -96.5   -10.62   76.1
         26.80   -9.19    38.4   -36.89  -120.9  -41.46  -98.4   -10.58   73.3
         26.90   -9.31    36.1   -41.00  -109.6  -40.63  -97.8   -10.61   70.3
         27.00   -9.40    33.4   -37.57  -111.6  -41.30  -98.4   -10.70   67.2
         27.10   -9.40    30.6   -36.74  -110.1  -41.86  -103.3  -10.87   64.1
         27.20   -9.50    28.5   -38.03  -120.8  -41.72  -105.8  -11.07   61.2
         27.30   -9.65    25.7   -41.17  -116.5  -41.36  -103.3  -11.37   58.1
         27.40   -9.77    23.0   -38.45  -109.5  -41.74  -101.9  -11.78   54.6
         27.50   -9.81    20.8   -37.93  -129.2  -41.47  -94.9   -12.26   51.1
         27.60   -10.02   17.8   -42.47  -132.3  -40.99  -98.2   -12.96   48.0
         27.70   -10.17   15.4   -42.04  -108.0  -41.01  -102.9  -13.74   45.2
         27.80   -10.27   12.7   -40.67  -107.7  -40.51  -102.6  -14.72   42.0
         27.90   -10.45   10.1   -40.87  -123.7  -40.33  -102.3  -16.03   39.7
         28.00   -10.62   7.5    -43.10  -92.8   -40.33  -101.9  -17.65   37.9
         28.10   -10.78   4.7    -40.47  -104.2  -39.78  -107.6  -19.69   37.6
         28.20   -10.92   2.1    -38.07  -110.7  -39.84  -108.6  -22.69   44.1
         28.30   -11.15   -0.6   -39.35  -118.9  -39.65  -113.6  -26.64   62.5
         28.40   -11.31   -3.5   -40.28  -114.7  -39.51  -115.7  -28.10  107.1
         28.50   -11.42   -6.5   -38.27  -120.3  -39.65  -114.0  -24.31  140.4
         28.60   -11.65   -9.7   -38.54  -138.9  -40.41  -121.8  -20.27  150.5
         28.70   -11.87  -12.9   -40.21  -142.5  -40.31  -120.9  -17.27  152.6
         28.80   -12.09  -15.8   -41.23  -130.8  -40.18  -119.9  -15.06  151.4
         28.90   -12.30  -19.0   -40.96  -125.4  -40.76  -122.8  -13.16  148.6
         29.00   -12.47  -22.9   -42.05  -131.3  -40.32  -121.8  -11.70  145.6
         29.10   -12.75  -25.8   -43.15  -108.7  -40.85  -120.4  -10.41  141.8
         29.20   -13.13  -29.6   -39.77  -111.4  -40.70  -122.2  -9.31   137.5
         29.30   -13.18  -33.0   -39.69  -129.7  -40.54  -124.2  -8.32   133.2
         29.40   -13.34  -36.2   -41.12  -134.6  -40.76  -127.2  -7.48   129.2
         29.50   -13.78  -40.8   -39.85  -133.3  -41.09  -128.5  -6.81   124.7
         29.60   -13.95  -44.9   -42.46  -144.5  -41.27  -127.9  -6.17   120.2
         29.70   -14.19  -48.4   -41.14  -157.5  -42.24  -128.1  -5.62   116.2
         29.80   -14.41  -52.9   -43.21  -170.7  -42.82  -126.8  -5.14   112.0
         29.90   -14.45  -58.4   -45.08  -126.8  -42.70  -126.5  -4.71   107.8
         30.00   -14.76  -62.1   -45.86  -150.6  -42.79  -120.5  -4.34   103.5
         30.10   -14.95  -67.7   -47.10  -137.0  -42.48  -116.4  -4.02    99.4
         30.20   -14.94  -71.9   -50.04  -85.0   -42.67  -117.1  -3.74    95.5
         30.30   -15.42  -76.7   -46.32  -76.2   -42.40  -117.6  -3.48    91.5
         30.40   -15.41  -83.5   -42.23  -129.6  -42.37  -121.4  -3.23    87.8
         30.50   -15.24  -87.5   -41.48  -112.5  -41.39  -117.5  -3.04    84.2
         30.60   -15.51  -93.0   -44.64  -121.3  -40.48  -116.5  -2.89    80.4
         30.70   -15.44  -100.0  -40.18  -129.7  -40.96  -124.1  -2.74    76.8
         30.80   -15.48  -104.4  -41.52  -132.9  -41.46  -125.5  -2.61    73.3
         30.90   -15.36  -108.5  -42.18  -124.6  -41.79  -126.1  -2.50    69.7
         31.00   -15.31  -113.9  -42.48  -128.5  -41.54  -127.1  -2.41    66.4
         31.10   -15.11  -121.0  -43.20  -114.1  -41.76  -128.4  -2.33    63.1
         31.20   -14.96  -124.7  -40.66  -123.3  -41.90  -127.8  -2.28    59.9
         31.30   -14.92  -129.4  -41.83  -102.8  -41.67  -128.3  -2.23    56.7
         31.40   -14.52  -134.8  -40.26  -129.5  -42.29  -127.4  -2.18    53.6
         31.50   -14.23  -138.6  -38.92  -127.2  -41.99  -129.1  -2.14    50.6
         31.60   -14.18  -143.3  -39.69  -136.3  -42.05  -131.9  -2.13    47.5
         31.70   -13.87  -147.6  -42.61  -147.5  -43.01  -130.6  -2.09    44.4
         31.80   -13.49  -151.3  -39.73  -149.6  -42.60  -129.6  -2.08    41.6
         31.90   -13.36  -154.9  -40.69  -157.5  -42.10  -128.5  -2.07    38.6
         32.00   -13.14  -158.7  -41.48  -129.6  -42.95  -127.4  -2.05    35.7
         32.10   -12.86  -162.3  -42.90  -130.9  -43.33  -129.3  -2.05    32.7
         32.20   -12.59  -165.4  -44.00  -142.8  -43.09  -131.5  -2.04    29.7
         32.30   -12.35  -169.1  -43.25  -134.3  -43.64  -128.5  -2.04    26.9
         32.40   -12.16  -172.3  -43.60  -130.2  -43.95  -132.5  -2.06    24.1
         32.50   -11.91  -174.9  -44.10  -123.2  -43.60  -125.1  -2.07    21.1
         32.60   -11.65  -177.2  -44.74  -138.6  -44.23  -126.7  -2.07    18.3
         32.70   -11.43  179.6   -42.97  -132.1  -43.32  -124.5  -2.10    15.5
         32.80   -11.21  176.9   -43.80  -125.5  -44.51  -126.0  -2.10    12.6
         32.90   -11.03  174.8   -44.28  -131.6  -44.52  -120.5  -2.13    9.7
         33.00   -10.87  172.1   -43.94  -130.2  -44.08  -123.5  -2.15    7.0
         33.10   -10.65  169.3   -43.80  -127.9  -43.47  -126.8  -2.17    4.2
         33.20   -10.49  167.2   -43.24  -130.1  -43.52  -121.0  -2.20    1.5
         33.30   -10.33  164.9   -43.78  -118.9  -43.94  -122.8  -2.20    -1.3
         33.40   -10.15  162.2   -43.19  -117.9  -43.67  -123.3  -2.23    -4.2
         33.50   -9.92   160.4   -44.83  -118.6  -45.01  -126.1  -2.21    -7.0
         33.60   -9.83   158.4   -43.77  -107.0  -43.50  -120.5  -2.22    -9.8
         33.70   -9.68   156.2   -44.95  -120.9  -43.83  -117.6  -2.25   -12.7
         33.80   -9.52   154.3   -43.46  -110.7  -43.70  -118.5  -2.28   -15.5
         33.90   -9.40   152.1   -43.62  -126.2  -43.66  -113.9  -2.28   -18.5
         34.00   -9.29   150.1   -44.20  -118.3  -43.70  -115.9  -2.29   -21.5
         34.10   -9.17   148.3   -44.33  -117.9  -43.34  -116.8  -2.31   -24.4
         34.20   -9.06   146.0   -42.21  -112.0  -43.66  -110.1  -2.34   -27.3
         34.30   -8.95   144.4   -42.58  -111.6  -43.29  -108.9  -2.34   -30.3
         34.40   -8.84   142.8   -43.05  -110.0  -42.89  -116.0  -2.35   -33.2
         34.50   -8.77   141.0   -43.10  -115.0  -43.19  -115.5  -2.35   -36.2
         34.60   -8.71   139.2   -43.70  -108.9  -43.71  -115.5  -2.37   -39.2
         34.70   -8.56   137.5   -43.27  -105.9  -42.92  -112.3  -2.40   -42.2
         34.80   -8.52   136.1   -43.83  -107.6  -42.76  -108.6  -2.40   -45.3
         34.90   -8.44   134.5   -43.55  -109.6  -42.68  -113.5  -2.42   -48.4
         35.00   -8.36   132.3   -42.70  -114.2  -42.93  -111.2  -2.44   -51.4
! End Data
