! TGA2535-SM Fixtured S-parameter Data								
! Reference Plan is at the edge of the package.								
! Vd = 6.0 V, Id = 1300 mA, Vg=-0.55 V typical									
# GHz   S  DB   R   50 																
!      	Freq   	dB S11 	Deg S11	dB S21 	Deg S21	dB S12 	Deg S12	dB S22 	Deg S22							
	0.1	0.03	-17.409	-77.491	51.826	-68.889	-131.26	0.03	-14.796								
	0.2	0.019	-34.828	-66.692	171.49	-92.767	-41.523	0.013	-29.589								
	0.3	-0.042	-52.064	-40.888	19.119	-72.652	-44.769	-0.043	-44.302								
	0.4	-0.094	-69.016	-76.59	-136.64	-74.021	13.388	-0.083	-58.993								
	0.5	-0.158	-85.974	-60.868	64.608	-80.794	-157.31	-0.16	-73.805								
	0.6	-0.271	-102.47	-56.901	11.257	-83.23	-68.25	-0.3	-88.397								
	0.7	-0.393	-118.53	-56.871	-89.625	-77.265	-126.71	-0.502	-101.82								
	0.8	-0.486	-134.21	-57.995	-124.29	-79.977	-0.17	-0.549	-115.29								
	0.9	-0.604	-149.71	-59.813	176.77	-80.089	109.34	-0.629	-129.05								
	1	-0.741	-164.88	-62.574	112.14	-74.808	129.7	-0.737	-142.67								
	1.1	-0.863	-179.66	-67.638	-126.14	-75.165	98.145	-0.856	-155.99								
	1.2	-0.985	165.85	-68.152	108.03	-75.317	99.733	-0.993	-169.13								
	1.3	-1.122	151.48	-79.415	26.317	-70.234	64.975	-1.135	177.91								
	1.4	-1.253	137.3	-63.7	65.138	-71.263	58.469	-1.282	165.11								
	1.5	-1.369	123.26	-60.531	74.738	-72.36	66.617	-1.417	152.48								
	1.6	-1.474	109.29	-67.837	53.875	-73.655	17.605	-1.564	139.97								
	1.7	-1.579	95.425	-54.324	-128.45	-68.304	13.909	-1.71	127.56								
	1.8	-1.677	81.663	-61.12	31.958	-67.378	-1.432	-1.836	115.24								
	1.9	-1.764	67.891	-61.864	6.174	-66.384	-1.711	-1.962	102.95								
	2	-1.85	54.032	-48.762	131.28	-67.538	-9.829	-2.082	90.652								
	2.1	-1.932	40.168	-61.211	-33.494	-66.41	-30.815	-2.196	78.405								
	2.2	-2.002	26.279	-55.635	-63.079	-64.939	-48.991	-2.311	66.16								
	2.3	-2.065	12.375	-60.24	-47.002	-63.426	-55.171	-2.412	53.851								
	2.4	-2.128	-1.503	-60.177	-60.461	-64.095	-56.432	-2.51	41.554								
	2.5	-2.183	-15.383	-45.615	-155.05	-63.998	-78.34	-2.602	29.149								
	2.6	-2.242	-29.343	-52.959	-72.288	-62.941	-97.958	-2.69	16.741								
	2.7	-2.31	-43.264	-61.973	-143.24	-61.403	-104.55	-2.776	4.24								
	2.8	-2.366	-57.1	-60.298	-118.35	-62.367	-110.54	-2.853	-8.285								
	2.9	-2.43	-70.892	-58.493	-132.68	-63.095	-115.4	-2.918	-20.826								
	3	-2.503	-84.597	-58.88	84.033	-62.663	-143.94	-2.985	-33.418								
	3.1	-2.588	-98.126	-58.718	-171.52	-61.205	-150.91	-3.05	-45.978								
	3.2	-2.675	-111.55	-59.902	-166.93	-60.187	-157.02	-3.115	-58.539								
	3.3	-2.779	-124.98	-59.121	177.59	-61.747	-168.46	-3.18	-71.139								
	3.4	-2.896	-138.23	-57.426	157.16	-62.478	167.27	-3.247	-83.634								
	3.5	-3.033	-151.28	-53.747	165.55	-62.797	165.55	-3.307	-96.144								
	3.6	-3.19	-164.27	-56.943	135.08	-61.294	161.15	-3.371	-108.63								
	3.7	-3.364	-176.96	-58.296	109.46	-62.245	157.59	-3.445	-121								
	3.8	-3.546	170.29	-55.865	82.094	-60.965	153.65	-3.521	-133.27								
	3.9	-3.766	157.64	-53.564	50.38	-59.909	123.12	-3.59	-145.47								
	4	-4.006	145.07	-52.458	0.902	-59.664	108.52	-3.67	-157.62								
	4.1	-4.275	132.61	-49.789	-10.24	-60.653	102.84	-3.754	-169.72								
	4.2	-4.58	120.23	-43.9	-71.592	-62.148	97.02	-3.843	178.27								
	4.3	-4.902	107.91	-40.201	-107.17	-62.793	81.102	-3.952	166.29								
	4.4	-5.268	95.595	-36.963	-140.64	-61.771	70.573	-4.067	154.33								
	4.5	-5.672	83.294	-33.979	-171.77	-62.336	59.42	-4.193	142.38								
	4.6	-6.115	71.051	-32.77	160	-62.369	52.918	-4.325	130.41								
	4.7	-6.607	58.85	-29.272	131.98	-63.319	35.19	-4.472	118.43								
	4.8	-7.132	46.689	-27.109	105.96	-65.025	25.672	-4.643	106.42								
	4.9	-7.704	34.604	-25.033	80.719	-65.394	32.245	-4.835	94.337								
	5	-8.333	22.483	-23.003	56.376	-65.084	23.718	-5.049	82.226								
	5.1	-9.016	10.399	-21.012	31.545	-66.304	5.654	-5.292	69.999								
	5.2	-9.795	-1.56	-19.285	6.78	-68.083	-2.999	-5.566	57.705								
	5.3	-10.664	-13.35	-17.588	-17.802	-66.36	7.197	-5.868	45.395								
	5.4	-11.623	-24.682	-16.054	-42.042	-67.483	2.079	-6.203	33.075								
	5.5	-12.695	-35.48	-14.648	-65.623	-68.7	6.744	-6.574	20.633								
	5.6	-13.858	-45.385	-13.328	-88.245	-68.152	-3.46	-6.975	8.08								
	5.7	-15.101	-54.261	-11.972	-110.35	-66.498	-7.457	-7.424	-4.542								
	5.8	-16.382	-61.589	-10.625	-132.43	-65.556	-16.014	-7.927	-17.195								
	5.9	-17.662	-67.157	-9.309	-154.4	-65.427	-16.227	-8.49	-29.829								
	6	-18.863	-70.54	-8.048	-176.25	-65.952	-31.492	-9.115	-42.459								
	6.1	-19.814	-71.524	-6.88	161.98	-65.368	-46.276	-9.81	-54.957								
	6.2	-20.359	-70.794	-5.798	140.63	-65.577	-55.352	-10.621	-67.23								
	6.3	-20.358	-69.782	-4.733	120.21	-64.6	-66.585	-11.552	-78.831								
	6.4	-19.899	-69.923	-3.562	100.59	-65.358	-69.138	-12.597	-89.242								
	6.5	-19.143	-72.118	-2.241	80.483	-65.451	-86.442	-13.66	-98.247								
	6.6	-18.253	-76.544	-0.907	59.352	-65.694	-93.429	-14.691	-105.98								
	6.7	-17.352	-82.863	0.334	37.637	-66.935	-89.825	-15.647	-111.97								
	6.8	-16.524	-90.413	1.469	15.649	-67.529	-93.157	-16.439	-116.35								
	6.9	-15.727	-98.552	2.522	-6.349	-65.345	-99.872	-16.988	-119.35								
	7	-14.984	-107.34	3.495	-28.258	-66.475	-108.92	-17.211	-121.93								
	7.1	-14.312	-116.93	4.405	-49.835	-64.454	-124.54	-17.143	-124.58								
	7.2	-13.741	-126.61	5.25	-71.308	-64.234	-140.54	-16.729	-128.02								
	7.3	-13.251	-136.61	6.077	-92.636	-66.896	-139.15	-16.222	-133.35								
	7.4	-12.804	-146.6	6.856	-113.78	-65.326	-154.59	-15.747	-139.5								
	7.5	-12.404	-156.59	7.617	-134.66	-66.792	-163.15	-15.218	-146.28								
	7.6	-12.052	-166.6	8.365	-155.37	-66.154	-171	-14.656	-154.09								
	7.7	-11.785	-176.67	9.094	-175.88	-66.836	179.3	-14.181	-162.52								
	7.8	-11.564	173.23	9.811	163.82	-67.089	173.09	-13.777	-171.34								
	7.9	-11.368	163.11	10.525	143.69	-66.394	161.03	-13.434	179.69								
	8	-11.209	153.13	11.263	123.63	-65.35	156.27	-13.162	170.62								
	8.1	-11.081	143.19	12.013	103.54	-65.789	138.02	-12.872	161.62								
	8.2	-10.999	133.23	12.75	83.655	-67.302	133.31	-12.624	152.3								
	8.3	-10.989	123.31	13.513	63.832	-66.517	114.38	-12.493	143.01								
	8.4	-11.019	113.27	14.29	43.981	-67.653	125.33	-12.403	133.35								
	8.5	-11.075	103.52	15.118	24.068	-70.373	108.02	-12.397	123.96								
	8.6	-11.158	93.758	15.964	3.925	-67.838	105.41	-12.419	115.11								
	8.7	-11.314	84.162	16.815	-16.485	-67.593	96.612	-12.439	106.2								
	8.8	-11.518	74.35	17.647	-37.155	-66.528	70.446	-12.494	97.166								
	8.9	-11.713	64.669	18.526	-57.978	-66.393	64.809	-12.643	88.166								
	9	-11.918	55.148	19.292	-78.924	-67.76	58.03	-12.834	79.641								
	9.1	-12.199	45.835	20.283	-100.75	-70.102	43.143	-12.994	71.371								
	9.2	-12.557	36.543	21.123	-122.79	-70.311	22.695	-13.149	63.074								
	9.3	-12.878	27.412	21.954	-145.3	-67.175	-1.572	-13.317	54.88								
	9.4	-13.202	18.468	22.682	-168.37	-68.627	1.075	-13.509	46.602								
	9.5	-13.48	9.793	23.394	168.07	-68.435	-20.72	-13.703	38.34								
	9.6	-13.741	1.675	24.079	144.12	-68.795	-42.712	-13.889	29.979								
	9.7	-14.028	-6.508	24.598	119.93	-68.991	-65.043	-14.044	21.414								
	9.8	-14.181	-15.332	24.942	95.523	-66.805	-97.752	-14.2	12.489								
	9.9	-14.251	-25.059	25.141	71.549	-67.123	-108.81	-14.381	3.159								
	10	-14.32	-34.841	25.423	47.028	-66.736	-133.37	-14.607	-6.821							-16.49077778	-18.11894444
	10.1	-14.436	-44.721	25.534	23.015	-65.068	-158.4	-14.87	-17.113								
	10.2	-14.718	-55.052	25.474	-0.193	-64.358	179.08	-15.232	-27.925								
	10.3	-15.066	-66.185	25.595	-23.545	-65.448	174.11	-15.774	-39.088								
	10.4	-15.53	-77.021	25.542	-46.065	-63.101	144.5	-16.522	-48.578								
	10.5	-15.793	-86.498	25.328	-68.633	-63.536	128.44	-16.931	-58.359								
	10.6	-16.214	-95.727	25.24	-90.899	-64.085	105.06	-17.466	-68.744								
	10.7	-16.718	-104.21	25.309	-112.92	-61.682	92.872	-18.165	-78.611								
	10.8	-17.225	-112.46	25.158	-134.45	-62.974	85.722	-18.794	-87.495								
	10.9	-17.562	-121.04	24.948	-155.48	-62.996	76.167	-19.15	-95.818								
	11	-17.91	-127.62	24.768	-176.25	-61.662	63.133	-19.476	-105.17								
	11.1	-18.145	-132.46	24.529	163.02	-61.556	52.601	-19.694	-114.74								
	11.2	-18.045	-136.66	24.566	142.72	-60.001	43.119	-20.038	-123.72								
	11.3	-18.03	-141.91	24.437	122.46	-59.919	33.717	-20.273	-131.91								
	11.4	-17.723	-147.72	24.299	102.35	-59.408	18.99	-20.355	-139.54								
	11.5	-17.13	-153.85	24.238	82.49	-59.545	-1.606	-20.063	-146.89								
	11.6	-16.454	-160.48	24.111	62.685	-58.335	-20.235	-19.633	-155.38								
	11.7	-15.815	-168.21	24.159	42.822	-58.704	-29.299	-19.098	-165.22								
	11.8	-15.303	-177.18	24.153	23.017	-59.884	-38.977	-18.569	-175.55								
	11.9	-14.837	172.5	24.165	2.869	-60.499	-59.702	-18.233	172.8								
	12	-14.436	162.42	24.257	-17.449	-62.144	-72.512	-18.06	161.03								
	12.1	-14.198	152.37	24.256	-37.896	-62.037	-77.351	-18.081	150.02								
	12.2	-14.184	142.98	24.105	-58.223	-62.469	-90.256	-18.277	140.23								
	12.3	-14.276	133.77	24.373	-79.545	-62.823	-83.173	-18.559	131.77								
	12.4	-14.399	124.99	24.313	-101.02	-63.975	-83.115	-18.784	124.49								
	12.5	-14.39	117.5	24.349	-122.67	-61.962	-93.214	-19.064	118.62								
	12.6	-14.271	110.32	24.277	-144.45	-61.748	-109.61	-19.359	114.43								
	12.7	-14.299	103.02	23.989	-166.51	-61.818	-127.64	-19.427	112.23								
	12.8	-14.383	96.78	23.91	171.56	-63.648	-129.76	-19.192	111.67								
	12.9	-14.388	90.188	23.709	149.62	-63.452	-133.99	-18.46	110.1								
	13	-14.204	83.27	23.422	127.98	-64.809	-146	-17.469	106.48								
	13.1	-13.969	76.235	23.068	106.44	-64.44	-151.05	-16.465	100.99								
	13.2	-13.779	69.125	22.692	84.69	-63.389	-155.99	-15.624	93.833								
	13.3	-13.723	61.815	22.343	63.012	-62.171	-158.56	-14.851	85.528								
	13.4	-13.681	53.734	21.98	41.083	-62.158	-166.44	-14.267	76.794								
	13.5	-13.64	45.628	21.555	19.629	-62.718	-177	-13.833	68.132								
	13.6	-13.615	37.516	21.049	-1.702	-62.215	166.69	-13.499	59.804								
	13.7	-13.625	29.462	20.497	-23.184	-61.873	157.92	-13.251	51.395								
	13.8	-13.766	21.418	19.866	-44.575	-63.236	146.52	-13.037	43.257								
	13.9	-13.995	13.422	19.319	-65.97	-64.154	122.15	-12.902	35.222								
	14	-14.237	5.674	18.62	-86.875	-67.7	105.89	-12.796	27.256								
	14.1	-14.57	-1.838	17.875	-107.49	-70.39	89.934	-12.687	19.456								
	14.2	-14.91	-8.801	17.1	-127.78	-71.796	105.26	-12.687	11.644								
	14.3	-15.34	-14.941	16.347	-147.6	-68.54	146.44	-12.876	4.414								
	14.4	-15.814	-20.313	15.634	-167.33	-66.775	145.6	-13.005	-1.143								
	14.5	-16.241	-25.136	14.902	173.05	-66.808	121.67	-12.89	-6.167								
	14.6	-16.477	-29.477	14.122	153.49	-67.195	111.64	-12.633	-11.698								
	14.7	-16.668	-33.138	13.305	134.21	-66.451	99.773	-12.337	-17.983								
	14.8	-16.765	-36.882	12.467	115.09	-67.767	93.578	-12.029	-24.877								
	14.9	-16.784	-40.964	11.631	96.166	-67.85	97.745	-11.744	-32.183								
	15	-16.734	-44.909	10.82	77.713	-68.87	107.39	-11.498	-39.987								
	15.1	-16.617	-49.128	10.009	59.59	-66.735	100.59	-11.289	-48.144								
	15.2	-16.398	-54.008	9.182	41.578	-66.088	85.436	-11.069	-57.013								
	15.3	-16.173	-59.525	8.337	23.525	-66.386	85.321	-10.882	-64.899								
	15.4	-15.97	-65.018	7.486	5.59	-65.193	79.618	-10.853	-73.824								
	15.5	-15.806	-71.457	6.701	-11.848	-63.853	83.912	-10.693	-83.125								
	15.6	-15.521	-78.287	5.923	-28.903	-63.916	75.611	-10.603	-91.877								
	15.7	-15.315	-85.419	5.144	-46.233	-64.128	65.929	-10.618	-100.74								
	15.8	-15.113	-92.558	4.322	-63.706	-62.512	61.321	-10.629	-110.23								
	15.9	-14.969	-100.03	3.511	-80.773	-62.054	48.219	-10.625	-119.77								
	16	-14.891	-107.86	2.73	-97.391	-62.486	37.793	-10.696	-129.18								
	16.1	-14.771	-116.08	1.967	-114.17	-61.995	27.198	-10.776	-138.88								
	16.2	-14.691	-124.59	1.233	-130.95	-61.805	20.513	-10.857	-148.4								
	16.3	-14.624	-133.12	0.47	-147.67	-61.687	13.487	-10.991	-158.14								
	16.4	-14.6	-141.7	-0.302	-164.19	-60.605	-11.148	-11.135	-168.01								
	16.5	-14.568	-150.65	-1.056	179.5	-61.878	-15.908	-11.309	-177.93								
	16.6	-14.487	-159.66	-1.795	163.08	-62.274	-23.262	-11.507	171.97								
	16.7	-14.448	-169.53	-2.542	146.82	-64.413	-23.515	-11.704	161.95								
	16.8	-14.471	179.98	-3.264	130.6	-65.34	-28.332	-11.918	151.74								
	16.9	-14.551	169.52	-3.98	114.65	-64.088	-40.82	-12.152	141.5								
	17	-14.672	159.93	-4.661	98.64	-64.92	-21.371	-12.402	131.09								
	17.1	-14.713	150.02	-5.311	82.663	-62.999	-32.05	-12.728	120.65								
	17.2	-14.736	139.5	-6.033	66.313	-62.661	-36.14	-13.01	110.26								
	17.3	-14.782	128.59	-6.715	50.282	-62.88	-41.118	-13.322	99.404								
	17.4	-14.805	117.96	-7.386	34.358	-61.771	-51.44	-13.598	88.586								
	17.5	-14.779	107.02	-8.059	18.419	-61.493	-57.232	-13.936	78.236								
	17.6	-14.668	95.689	-8.742	2.38	-60.739	-58.649	-14.276	67.437								
	17.7	-14.567	84.349	-9.436	-13.787	-60.88	-64.017	-14.596	56.631								
	17.8	-14.416	72.637	-10.134	-29.556	-60.14	-60.799	-14.874	45.624								
	17.9	-14.202	60.992	-10.837	-45.101	-58.515	-60.559	-15.097	33.992								
	18	-13.987	49.256	-11.516	-60.315	-56.673	-64.388	-15.419	21.672								
	18.1	-13.741	37.484	-12.134	-75.857	-55.226	-76.613	-15.904	9.841								
	18.2	-13.452	25.816	-12.708	-91.725	-54.219	-86.949	-16.436	-1.341								
	18.3	-13.143	14.101	-13.4	-107.57	-53.207	-97.873	-16.86	-11.753								
	18.4	-12.826	2.281	-14.093	-123.09	-52.418	-111.19	-17.25	-21.605								
	18.5	-12.47	-9.22	-14.783	-138.43	-51.341	-121.4	-17.56	-31.692								
	18.6	-12.092	-20.717	-15.453	-153.92	-50.817	-132.76	-17.778	-41.831								
	18.7	-11.723	-32.06	-16.085	-169.21	-49.998	-144.8	-18.026	-52.184								
	18.8	-11.364	-43.139	-16.76	175.63	-49.887	-156.34	-18.359	-62.705								
	18.9	-11.03	-54.252	-17.419	160.66	-49.256	-169.06	-18.763	-72.044								
	19	-10.654	-65.302	-18.062	145.37	-49.143	-179.05	-19.091	-80.089								
	19.1	-10.34	-76.224	-18.713	130.08	-48.452	170.44	-19.378	-86.914								
	19.2	-10.035	-86.973	-19.351	115.29	-47.938	160.77	-19.653	-92.716								
	19.3	-9.738	-97.616	-19.981	100.59	-47.517	148.07	-19.778	-98.247								
	19.4	-9.484	-107.74	-20.642	85.341	-47.233	135.1	-19.675	-102.98								
	19.5	-9.258	-118.47	-21.311	70.211	-46.566	121.61	-19.46	-107.27								
	19.6	-9.046	-128.94	-21.98	55.461	-46.671	109.36	-19.057	-111.09								
	19.7	-8.884	-139.29	-22.639	40.557	-46.554	96.004	-18.49	-115.27								
	19.8	-8.77	-149.41	-23.29	26.013	-46.802	83.062	-17.787	-120.14								
	19.9	-8.657	-159.74	-24.081	10.694	-47.13	70.073	-16.927	-125.6								
	20	-8.573	-170.03	-24.905	-3.669	-48.275	60.093	-16.108	-132.34								
	20.1	-8.519	179.61	-25.724	-17.62	-48.618	60.589	-15.428	-140								
	20.2	-8.565	169.22	-26.513	-30.509	-47.546	55.264	-14.827	-146.49								
	20.3	-8.595	159.1	-27.109	-43.655	-46.885	44.642	-14.093	-152.38								
	20.4	-8.701	148.69	-27.845	-57.94	-46.332	31.167	-13.294	-158.99								
	20.5	-8.864	138.12	-28.736	-72.785	-46.514	17.445	-12.449	-166.64								
	20.6	-9.066	127.68	-29.161	-87.14	-46.611	6.048	-11.681	-175.04								
	20.7	-9.309	117.57	-29.933	-101.41	-46.957	-2.661	-10.964	176.34								
	20.8	-9.495	107.44	-30.799	-115.71	-47.363	-12.166	-10.311	167.6								
	20.9	-9.624	96.017	-31.842	-129.37	-47.542	-18.082	-9.731	158.85								
	21	-9.842	83.577	-32.781	-144.81	-47.169	-23.786	-9.17	150.18								
	21.1	-10.219	70.62	-33.729	-158.1	-46.518	-30.832	-8.637	141.48								
	21.2	-10.712	56.896	-34.777	-173.13	-46.049	-40.958	-8.132	132.46								
	21.3	-11.304	42.614	-35.75	177.05	-45.741	-51.818	-7.676	123.28								
	21.4	-11.952	27.468	-37.129	159.09	-45.85	-63.334	-7.263	114.08								
	21.5	-12.63	11.338	-38.212	145.58	-45.921	-72.39	-6.883	104.75								
	21.6	-13.363	-6.642	-39.791	130.76	-45.976	-81.23	-6.568	95.377								
	21.7	-14.029	-26.525	-41.162	113.75	-45.769	-86.702	-6.307	86.105								
	21.8	-14.635	-47.944	-43.246	93.217	-45.418	-94.915	-6.063	76.929								
	21.9	-14.954	-71.206	-45.268	82.462	-44.841	-104.73	-5.81	67.718								
	22	-14.916	-95.258	-47.437	48.878	-44.122	-116.42	-5.606	58.459								
	22.1	-14.531	-119.1	-49.58	17.226	-43.544	-126.74	-5.438	49.049								
	22.2	-13.861	-141.6	-52.072	-21.691	-43.442	-137.75	-5.282	39.642								
	22.3	-13.079	-161.64	-52.399	-59.312	-43.171	-148.83	-5.142	30.199								
	22.4	-12.226	179.1	-54.177	-127.01	-42.89	-160.94	-5.04	20.564								
	22.5	-11.378	161.19	-52.022	-136.1	-42.527	-171.8	-4.966	10.859								
	22.6	-10.678	144.29	-48.071	-151.58	-42.658	175.81	-4.914	0.998								
	22.7	-10.055	128.54	-47.425	-176.65	-42.427	164.38	-4.88	-9.128								
	22.8	-9.65	113.44	-46.543	165.41	-42.598	150.14	-4.875	-19.357								
	22.9	-9.455	98.933	-47.074	148.59	-43.078	137.83	-4.905	-29.796								
	23	-9.382	86.858	-47.932	151.15	-44.231	130.1	-4.98	-40.541								
	23.1	-9.14	76.548	-47.885	147.11	-44.458	127.97	-5.061	-51.613								
	23.2	-8.791	65.324	-45.869	144.79	-43.866	122.5	-5.193	-62.95								
	23.3	-8.52	53.479	-44.32	131.79	-43.178	115.23	-5.366	-74.694								
	23.4	-8.393	41.362	-42.94	117.76	-42.671	106.79	-5.595	-86.886								
	23.5	-8.338	29.423	-42.278	107	-42.093	97.647	-5.899	-99.498								
	23.6	-8.418	17.651	-42.803	95.272	-41.806	88.593	-6.257	-112.63								
	23.7	-8.522	5.667	-41.261	85.275	-41.189	78.94	-6.683	-126.32								
	23.8	-8.805	-5.879	-41.002	75.729	-40.532	69.598	-7.229	-140.6								
	23.9	-9.193	-17.094	-39.982	63.496	-39.847	60.1	-7.899	-155.29								
	24	-9.678	-28.034	-39.53	52.948	-39.083	49.727	-8.67	-170.26								
	24.1	-10.28	-39.072	-38.76	42.026	-38.398	37.87	-9.529	174.83								
	24.2	-11.052	-49.93	-38.165	29.242	-37.809	25.28	-10.43	160.55								
	24.3	-11.952	-60.189	-37.47	19.56	-37.406	13.423	-11.246	146.68								
	24.4	-13.052	-69.168	-36.562	10.294	-36.761	1.878	-11.84	132.84								
	24.5	-14.337	-76.818	-35.753	0.11	-36.144	-8.433	-12.339	118.77								
	24.6	-15.781	-83.231	-34.676	-11.903	-35.222	-19.687	-12.678	104.63								
	24.7	-17.549	-85.904	-33.322	-24.354	-34.219	-32.295	-12.844	90.03								
	24.8	-19.199	-84.037	-32.207	-39.718	-33.235	-46.247	-12.874	76.058								
	24.9	-20.212	-76.971	-31.676	-57.871	-32.263	-61.94	-12.853	62.075								
	25	-20.382	-67.508	-30.067	-75.899	-31.254	-79.33	-12.655	48.073								
	25.1	-19.421	-61.128	-29.255	-94.833	-30.492	-97.826	-12.376	34.69								
	25.2	-18.028	-60.378	-28.643	-114.33	-29.946	-116.48	-12.102	21.895								
	25.3	-16.61	-63.6	-28.139	-135.39	-29.553	-136.73	-11.897	9.49								
	25.4	-15.512	-68.704	-27.917	-155.64	-29.262	-157.5	-11.761	-2.336								
	25.5	-14.368	-75.705	-27.981	-176.52	-29.242	-178.24	-11.615	-13.274								
	25.6	-13.412	-83.199	-28.313	161.91	-29.431	160.56	-11.553	-23.696								
	25.7	-12.561	-92.587	-28.971	138.72	-30.092	139.42	-11.481	-32.888								
	25.8	-11.895	-102.23	-29.932	118.94	-30.882	118.98	-11.463	-40.392								
	25.9	-11.314	-112.03	-31.038	98.683	-32.058	99.347	-11.245	-47.185								
	26	-10.763	-122.01	-32.655	80.474	-33.6	82.381	-10.794	-53.233								
	26.1	-10.342	-132.48	-34.337	67.917	-35.375	70.391	-10.165	-60.192								
	26.2	-9.859	-143.37	-36.211	62.363	-36.735	62.184	-9.503	-68.731								
	26.3	-9.459	-153.66	-36.058	47.028	-37.774	56.866	-8.921	-78.309								
	26.4	-9.159	-164.9	-37.765	54.266	-38.043	52.35	-8.481	-88.702								
	26.5	-8.832	-176.63	-36.628	50.56	-37.747	45.091	-8.177	-99.216								
	26.6	-8.579	171.59	-37.203	45.897	-37.254	35.743	-8.012	-109.43								
	26.7	-8.346	159.08	-36.166	30.387	-36.627	24.917	-7.946	-119.4								
	26.8	-8.206	145.98	-35.444	16.352	-35.812	11.594	-7.933	-128.97								
	26.9	-8.314	132.3	-34.701	-2.255	-35.112	-5.655	-7.935	-138.16								
	27	-8.662	119.18	-34.021	-23.413	-34.967	-26.435	-7.937	-147.21								
	27.1	-9.21	108.16	-34.556	-47.045	-35.309	-49.478	-7.979	-155.97								
	27.2	-9.533	100.4	-36.523	-68.206	-37.107	-72.943	-7.96	-164.59								
	27.3	-9.324	93.274	-40.326	-80.228	-40.135	-85.887	-7.941	-173.51								
	27.4	-8.823	84.295	-41.489	-71.233	-42.319	-83.141	-7.864	177.27								
	27.5	-8.283	73.175	-40.895	-65.432	-42.013	-78.502	-7.79	167.33								
	27.6	-7.839	61.213	-39.486	-68.739	-40.896	-80.119	-7.719	157.27								
	27.7	-7.452	48.761	-38.307	-79.297	-39.838	-88.286	-7.684	146.32								
	27.8	-7.128	36.618	-37.1	-94.115	-38.863	-100.04	-7.696	134.59								
	27.9	-6.819	24.264	-36.334	-107.81	-37.958	-113.18	-7.733	122.23								
	28	-6.511	11.9	-35.367	-123.74	-37.134	-126.71	-7.894	109.45								
	28.1	-6.241	-0.021	-34.449	-133.54	-36.479	-139.99	-8.1	96.009								
	28.2	-6.015	-11.763	-33.914	-152.4	-36.007	-154.87	-8.359	82.007								
	28.3	-5.787	-23.178	-33.352	-165.24	-35.349	-169.36	-8.643	67.249								
	28.4	-5.52	-34.528	-33.027	177.73	-34.532	175.7	-9.042	51.967								
	28.5	-5.296	-45.754	-31.707	161.24	-33.616	159.88	-9.467	36.519								
	28.6	-5.134	-56.806	-31.001	144.19	-32.857	141.38	-9.956	21.074								
	28.7	-5.019	-67.447	-30.714	124.83	-32.22	122.11	-10.486	6.34								
	28.8	-4.839	-78.045	-30.242	102.99	-31.726	100.46	-10.863	-7.219								
	28.9	-4.706	-88.487	-29.946	81.284	-31.522	78.321	-10.985	-20.134								
	29	-4.591	-98.791	-30.098	58.196	-31.547	55.639	-10.832	-32.996								
	29.1	-4.522	-108.83	-30.227	37.063	-31.966	34.407	-10.486	-45.954								
	29.2	-4.448	-118.93	-30.835	16.983	-32.516	13.419	-10	-59.005								
	29.3	-4.427	-128.87	-31.924	-6.26	-33.427	-7.414	-9.473	-72.622								
	29.4	-4.443	-138.33	-32.25	-24.747	-34.374	-25.768	-8.951	-85.865								
	29.5	-4.428	-147.66	-33.433	-38.789	-35.196	-42.693	-8.45	-99.22								
	29.6	-4.389	-156.45	-43.082	-53.936	-36.063	-59.324	-7.954	-111.96								
	29.7	-4.456	-166.32	-35.685	-73.788	-36.971	-74.318	-7.507	-124.4								
	29.8	-4.565	-175.42	-35.85	-89.282	-37.867	-89.522	-7.125	-136.57								
	29.9	-4.652	175.65	-36.429	-101.91	-38.8	-102.5	-6.825	-148.27								
	30	-4.739	166.75	-37.984	-116.88	-39.719	-114.91	-6.553	-159.62								
	30.1	-4.858	157.71	-38.524	-126.24	-40.37	-125.92	-6.276	-170.73								
	30.2	-5.017	148.82	-38.611	-134.18	-40.436	-134.99	-6.052	178.6								
	30.3	-5.129	140.36	-38.621	-144.31	-40.006	-146.72	-5.917	168.04								
	30.4	-5.283	131.55	-36.328	-163.29	-39.603	-161.69	-5.844	158								
	30.5	-5.45	122.65	-38.006	179.07	-39.281	178.7	-5.813	148.44								
	30.6	-5.673	113.89	-40.336	148.42	-39.689	157.87	-5.801	138.91								
	30.7	-5.91	104.91	-39.052	130.28	-40.421	137.4	-5.831	130.18								
	30.8	-6.142	95.464	-39.351	111.36	-41.661	120.2	-5.882	122.27								
	30.9	-6.482	86.607	-40.316	106.19	-42.645	105.04	-5.79	114.21								
	31	-6.877	77.805	-41.687	94.153	-44.172	93.19	-5.743	105.95								
	31.1	-7.252	69.239	-43.424	86.118	-44.96	82.104	-5.738	97.829								
	31.2	-7.637	60.209	-47.767	80.014	-45.275	73.225	-5.743	89.68								
	31.3	-8.161	51.17	-43.055	45.387	-45.947	64.88	-5.756	81.506								
	31.4	-8.793	42.511	-42.281	49.907	-45.965	55.307	-5.798	73.509								
	31.5	-9.376	34.164	-46.077	36.7	-46.053	44.236	-5.862	65.656								
	31.6	-9.966	25.928	-44.78	27.004	-45.59	31.252	-5.971	57.721								
	31.7	-10.62	17.405	-45.404	32.783	-45.003	18.53	-6.107	50.118								
	31.8	-11.443	9.237	-42.005	4.997	-44.824	3.823	-6.235	42.521								
	31.9	-12.306	1.283	-42.518	-10.203	-45.005	-13.231	-6.417	35.055								
	32	-13.174	-6.349	-43.943	-29.314	-45.031	-31.238	-6.606	27.563								
	32.1	-14.21	-13.216	-43.49	-43.264	-45.139	-48.778	-6.806	20.421								
	32.2	-15.277	-19.299	-42.17	-53.257	-45.842	-64.991	-7.037	13.528								
	32.3	-16.285	-24.193	-44.517	-72.291	-46.37	-81.647	-7.22	6.708								
	32.4	-17.411	-28.816	-46.028	-90.348	-46.986	-96.684	-7.459	0.004								
	32.5	-18.689	-31.817	-46.674	-114.25	-47.856	-113.83	-7.719	-6.475								
	32.6	-19.498	-30.322	-44.239	-117.86	-49.248	-130.69	-7.954	-13.233								
	32.7	-19.722	-29.329	-48.274	-133.06	-50.381	-140.25	-8.161	-19.448								
	32.8	-19.671	-32.017	-50.501	-131.41	-51.679	-143.21	-8.35	-25.507								
	32.9	-20.057	-36.931	-50.126	-144.05	-50.974	-140.43	-8.563	-31.707								
	33	-21.066	-41.176	-46.785	-150.65	-49.734	-154.34	-8.799	-38.127								
	33.1	-22.255	-40.832	-46.221	-163.25	-48.511	-171.19	-9.029	-44.176								
	33.2	-23.088	-33.953	-46.021	171.45	-48.251	168.34	-9.196	-50.22								
	33.3	-22.462	-26.076	-47.108	152.09	-48.102	150.71	-9.346	-56.367								
	33.4	-21.123	-20.536	-47.103	132.68	-48.662	133.32	-9.539	-62.78								
	33.5	-19.821	-20.664	-48.599	116.64	-49.413	116.29	-9.743	-68.957								
	33.6	-18.359	-23.869	-48.549	97.509	-49.81	103.08	-9.908	-75.04								
	33.7	-16.818	-28.393	-47.591	87.641	-50.03	89.552	-10.04	-81.844								
	33.8	-15.523	-35.492	-48.793	84.135	-50.333	75.781	-10.205	-89.144								
	33.9	-14.735	-44.012	-48.057	61.245	-50.578	59.659	-10.391	-96.183								
	34	-13.838	-51.951	-48.589	46.293	-50.905	46.011	-10.606	-103.21								
	34.1	-13.077	-59.648	-49.546	33.285	-51.65	28.477	-10.806	-111.14								
	34.2	-12.339	-69.573	-50.665	30.785	-53.039	18.916	-11.061	-119.45								
	34.3	-11.81	-79.174	-53.374	8.277	-55.289	16.334	-11.409	-127.97								
	34.4	-11.445	-88.578	-51.622	36.982	-55.652	27.553	-11.834	-136.26								
	34.5	-11.01	-98.026	-50.512	35.878	-52.1	31.664	-12.421	-145.13								
	34.6	-10.551	-107.03	-46.136	19.219	-48.188	17.161	-13.009	-154.44								
	34.7	-10.188	-115.86	-43.799	-6.411	-46.168	-8.573	-13.664	-163.42								
	34.8	-9.831	-125.62	-42.79	-31.749	-45.078	-32.425	-14.441	-171.58								
	34.9	-9.377	-135.51	-42.552	-53.59	-44.662	-55.191	-15.25	179.64								
	35	-8.924	-146.51	-42.519	-76.232	-44.334	-77.915	-15.954	170.48								
	35.1	-8.585	-158.21	-42.027	-108.83	-44.466	-98.697	-16.706	160.26								
	35.2	-8.236	-169.9	-42.597	-114.97	-44.515	-114.67	-17.645	149.2								
	35.3	-7.95	178	-42.363	-127.81	-44.695	-130.08	-18.672	137.47								
	35.4	-7.742	165.47	-41.059	-172.12	-44.061	-145.46	-19.543	122.82								
	35.5	-7.536	152.46	-41.219	-160.22	-43.263	-164.16	-20.298	104.28								
	35.6	-7.251	139.72	-40.76	173.38	-42.634	174.99	-21.256	85.042								
	35.7	-6.934	125.31	-40.969	151.91	-42.542	152.73	-21.873	64.296								
	35.8	-6.709	110.3	-40.877	115.74	-42.526	129.81	-22.06	42.345								
	35.9	-6.667	93.844	-40.473	106.78	-42.908	105.7	-21.429	21.737								
	36	-6.814	78.053	-42.35	82.442	-43.954	80.977	-20.559	1.755								
	36.1	-7.008	62.742	-42.884	55.154	-45.016	60.959	-19.983	-17.136								
	36.2	-7.285	47.94	-44.999	42.239	-46.395	42.203	-19.571	-32.764								
	36.3	-7.582	33.966	-46.572	18.137	-48.071	25.529	-19.027	-44.443								
	36.4	-7.911	21.387	-46.979	6.539	-49.771	5.23	-18.624	-55.173								
	36.5	-8.094	9.387	-49.919	14.543	-52.191	-16.259	-18.598	-65.687								
	36.6	-8.154	-1.689	-61.164	112.22	-57.509	-28.579	-18.959	-73.361								
	36.7	-8.243	-12.76	-70.141	37.636	-67.989	22.555	-19.39	-75.738								
	36.8	-8.253	-22.913	-55.099	68.83	-57.68	58.26	-19.637	-72.404								
	36.9	-8.212	-32.004	-48.569	42.449	-52.225	36.759	-19.206	-66.445								
	37	-8.066	-41.126	-48.849	17.557	-49.348	13.31	-17.646	-60.199								
	37.1	-7.875	-50.044	-43.566	-16.261	-47.868	-8.222	-15.276	-57.848								
	37.2	-7.628	-58.655	-44.11	-31.26	-46.589	-32.5	-12.865	-62.467								
	37.3	-7.385	-66.88	-43.652	-58.594	-45.966	-61.003	-10.78	-70.788								
	37.4	-7.115	-74.562	-44.239	-85.364	-46.293	-88.305	-9.063	-81.469								
	37.5	-6.868	-82.924	-41.784	-100.21	-46.954	-114.48	-7.766	-93.642								
	37.6	-6.617	-90.619	-45.835	-136.75	-48.512	-139.07	-6.908	-106.46								
	37.7	-6.437	-98.205	-46.909	-162.23	-50.768	-162.95	-6.373	-119.01								
	37.8	-6.216	-105.84	-50.225	-174.9	-53.625	171.3	-6.161	-130.63								
	37.9	-6.053	-113.35	-53.897	159.88	-55.575	157.89	-6.181	-141.11								
	38	-5.893	-119.78	-52.087	-159.81	-59.796	151.19	-6.363	-150.23								
	38.1	-5.728	-126.09	-55.775	151.26	-62.829	178.2	-6.632	-158.05								
	38.2	-5.53	-132.28	-58.598	178.68	-61.845	-159.32	-6.96	-164.9								
	38.3	-5.419	-138.7	-56.578	-156.22	-61.94	-165.81	-7.334	-170.58								
	38.4	-5.33	-144.5	-58.554	152.97	-59.081	177.07	-7.738	-174.42								
	38.5	-5.129	-149.76	-53.577	153.91	-56.485	146.62	-8.003	-176.37								
	38.6	-4.938	-155.9	-50.885	136.03	-53.965	125.91	-8.027	-177.82								
	38.7	-4.77	-162.12	-52.216	115.41	-53.922	101.99	-7.906	-179.3								
	38.8	-4.693	-168.39	-51.473	60.092	-54.293	74.47	-7.557	179.53								
	38.9	-4.629	-174.17	-50.688	41.793	-55.013	41.945	-6.952	177.23								
	39	-4.615	-179.92	-56.836	16.816	-55.108	12.141	-6.303	173.12								
	39.1	-4.632	174.73	-49.119	-117.1	-55.083	-26.991	-5.851	167.96								
	39.2	-4.579	169.94	-58.122	-44.003	-53.973	-51.538	-5.41	163.38								
	39.3	-4.466	165.48	-42.233	-139.57	-55.308	-69.733	-4.921	158.25								
	39.4	-4.332	161.24	-56.591	-82.459	-58.83	-90.672	-4.505	152.48								
	39.5	-4.154	156.61	-54.54	-150.06	-60.483	-157.56	-4.064	146.34								
	39.6	-3.765	151.69	-65.418	160.17	-58.404	-171.87	-3.756	139.82								
	39.7	-3.421	145.45	-43.143	42.291	-62.889	-153.39	-3.475	132.64								
	39.8	-3.173	138.06	-54.789	-63.85	-56.91	-74.049	-3.312	124.82								
	39.9	-3.1	130.78	-50.993	-59.219	-51.234	-72.605	-3.337	117.29								
	40	-3.009	123.91	-52.041	-10.049	-49.869	-82.4	-3.43	110.45								
! End Data																	
