!File name = Rpt_SN011_28Vd_400mA_+25C.s2p
!Base file name = Rpt_SN011
!Date = 4/3/2014
!Time = 7:38 AM
!Test duration(min) = 0.06
!Test = SPars
!MPTS version = 7.122.7
!Comments = Data after TRL Cal Bd rebuild
!set_Vg(v) = -5.000
!set_Drain(v) = 28.000
!set_temp(c) = 21.0
!set_Id(mA) = 400.000
!test = SPars
!date_code = 20140403
!file_name = Rpt_SN011_28Vd_400mA_+25C.s2p
!Lot# = W1411002
!SN# = 011
!Vg(V) = -2.904
!Vg(mA) = -0.374
!Drain(V) = 28.009
!Drain(mA) = 406.000
!Vd(V) = 28.100
!Id(mA) = 404.319
!Temp(V) = 0.023
!Temp(C) = 21.80
# GHz   S   DB   R   50
!%	Freq(GHz)	     S11(dB)	    S11(deg)	     S21(dB)	    S21(deg)	     S12(dB)	    S12(deg)	     S22(dB)	    S22(deg)
	1.500000000	      -2.621	     171.448	      18.454	     125.582	     -75.969	      64.438	      -6.979	      77.019
	1.585937500	      -4.455	     150.041	      24.126	      81.295	     -71.541	     120.583	     -10.981	      56.306
	1.671875000	      -8.135	     128.989	      28.730	      30.342	     -76.052	     148.726	     -19.267	      23.523
	1.757812500	     -14.493	     129.272	      31.683	     -25.245	     -73.145	     132.214	     -21.038	    -129.863
	1.843750000	     -15.085	     161.300	      32.749	     -78.993	     -63.688	     110.898	     -12.779	    -168.407
	1.929687500	     -12.980	     158.576	      32.584	    -125.823	     -63.031	      83.643	      -9.843	     170.842
	2.015625000	     -12.397	     145.787	      31.979	    -165.611	     -61.975	      51.339	      -8.414	     155.910
	2.101562500	     -12.496	     131.369	      31.286	     159.869	     -63.159	      34.887	      -7.634	     143.521
	2.187500000	     -12.797	     116.060	      30.663	     129.144	     -64.491	      15.802	      -7.105	     133.129
	2.273437500	     -13.156	      99.646	      30.154	     101.048	     -65.569	      -5.384	      -6.707	     123.222
	2.359375000	     -13.548	      82.416	      29.776	      74.641	     -63.420	      -8.504	      -6.380	     113.431
	2.445312500	     -13.840	      64.968	      29.507	      49.554	     -65.348	     -17.825	      -6.131	     103.621
	2.531250000	     -14.104	      46.950	      29.339	      25.540	     -66.888	     -43.599	      -5.949	      93.525
	2.617187500	     -14.346	      29.811	      29.311	       2.091	     -66.106	     -55.637	      -5.823	      83.199
	2.703125000	     -14.529	      13.584	      29.393	     -21.156	     -68.464	     -43.659	      -5.756	      72.210
	2.789062500	     -14.694	      -1.917	      29.535	     -44.557	     -71.338	     -97.635	      -5.789	      60.254
	2.875000000	     -14.931	     -16.959	      29.709	     -68.176	     -72.473	      36.245	      -5.996	      47.626
	2.960937500	     -15.148	     -31.444	      29.872	     -91.994	     -73.685	      69.110	      -6.382	      34.340
	3.046875000	     -15.469	     -46.548	      30.022	    -116.032	     -71.886	      69.467	      -6.989	      20.362
	3.132812500	     -15.996	     -61.864	      30.102	    -140.171	     -67.420	      41.380	      -7.834	       6.251
	3.218750000	     -16.713	     -77.925	      30.126	    -164.306	     -62.131	      22.566	      -8.879	      -8.438
	3.304687500	     -17.657	     -94.930	      30.076	     171.788	     -62.338	      -3.339	     -10.156	     -23.425
	3.390625000	     -18.880	    -113.188	      29.986	     148.305	     -62.428	      -9.690	     -11.523	     -38.333
	3.476562500	     -20.415	    -133.746	      29.880	     125.235	     -62.788	     -14.293	     -12.867	     -54.487
	3.562500000	     -22.373	    -156.167	      29.784	     102.551	     -62.221	     -36.783	     -14.068	     -71.111
	3.648437500	     -24.356	     178.990	      29.726	      80.104	     -60.326	     -57.264	     -14.733	     -89.104
	3.734375000	     -26.234	     150.630	      29.708	      57.831	     -61.428	     -83.907	     -14.904	    -108.545
	3.820312500	     -28.031	     121.600	      29.744	      35.480	     -60.361	    -101.580	     -14.435	    -127.157
	3.906250000	     -29.638	      96.181	      29.820	      12.905	     -61.827	    -103.065	     -13.391	    -144.956
	3.992187500	     -31.693	      72.348	      29.933	     -10.061	     -62.886	    -146.340	     -12.137	    -161.655
	4.078125000	     -36.504	      65.496	      30.074	     -33.542	     -63.303	    -178.183	     -10.834	    -177.116
	4.164062500	     -39.881	     117.638	      30.184	     -57.515	     -63.574	    -172.654	      -9.566	     167.865
	4.250000000	     -31.466	     145.628	      30.274	     -82.110	     -62.066	     135.090	      -8.477	     152.951
	4.335937500	     -25.773	     135.506	      30.293	    -107.241	     -63.102	     129.890	      -7.575	     138.376
	4.421875000	     -21.980	     118.473	      30.203	    -132.974	     -61.286	      97.388	      -6.914	     123.512
	4.507812500	     -19.536	     100.240	      29.971	    -158.789	     -61.970	      75.403	      -6.560	     108.987
	4.593750000	     -17.891	      81.636	      29.612	     175.670	     -63.608	      33.982	      -6.474	      95.054
	4.679687500	     -16.861	      63.845	      29.166	     150.651	     -61.674	      17.272	      -6.621	      81.600
	4.765625000	     -16.234	      47.389	      28.695	     126.262	     -62.801	      -2.053	      -6.998	      69.301
	4.851562500	     -15.879	      32.060	      28.234	     102.242	     -60.616	     -30.435	      -7.439	      58.017
	4.937500000	     -15.638	      17.029	      27.799	      78.733	     -61.512	     -50.322	      -7.971	      47.156
	5.023437500	     -14.500	      -1.424	      27.311	      55.391	     -60.932	     -78.326	      -8.041	      35.031
	5.109375000	     -14.431	     -14.632	      27.026	      32.139	     -64.128	     -86.041	      -8.512	      25.674
	5.195312500	     -14.463	     -26.468	      26.817	       8.643	     -62.551	    -123.805	      -9.016	      16.926
	5.281250000	     -14.519	     -38.163	      26.676	     -15.155	     -61.634	    -162.241	      -9.406	       7.947
	5.367187500	     -14.645	     -49.392	      26.602	     -39.508	     -62.255	     178.420	      -9.703	      -1.972
	5.453125000	     -14.826	     -60.676	      26.593	     -64.735	     -59.667	     163.194	      -9.992	     -12.696
	5.539062500	     -15.137	     -72.430	      26.625	     -90.892	     -60.722	     138.353	     -10.180	     -25.050
	5.625000000	     -15.519	     -85.050	      26.663	    -118.157	     -59.767	     121.237	     -10.285	     -39.279
	5.710937500	     -16.152	     -99.725	      26.686	    -146.677	     -57.389	     100.852	     -10.330	     -55.376
	5.796875000	     -17.134	    -117.605	      26.633	    -176.380	     -58.184	      80.848	     -10.322	     -73.334
	5.882812500	     -18.497	    -139.964	      26.497	     152.896	     -57.795	      43.533	     -10.271	     -92.707
	5.968750000	     -20.182	    -172.507	      26.272	     121.092	     -57.541	      27.902	     -10.131	    -112.727
	6.054687500	     -20.799	     139.178	      25.916	      88.231	     -57.101	       5.128	     -10.121	    -133.285
	6.140625000	     -18.598	      91.252	      25.441	      54.610	     -59.669	     -30.018	     -10.439	    -151.767
	6.226562500	     -15.376	      58.228	      24.910	      20.096	     -62.115	     -42.345	     -10.847	    -167.462
	6.312500000	     -12.622	      34.951	      24.352	     -15.842	     -61.427	     -91.697	     -11.453	    -179.332
	6.398437500	     -10.286	      17.251	      23.750	     -54.217	     -63.606	    -103.662	     -12.040	     173.317
	6.484375000	      -8.063	       2.404	      22.941	     -96.469	     -66.106	     -80.969	     -12.350	     169.522
	6.570312500	      -5.918	     -13.225	      21.497	    -143.158	     -72.787	     -97.850	     -12.500	     166.796
	6.656250000	      -4.195	     -30.745	      18.911	     167.753	     -65.698	     -66.773	     -12.811	     170.395
	6.742187500	      -3.140	     -48.329	      15.082	     120.959	     -63.694	    -112.807	     -11.441	    -179.515
	6.828125000	      -2.571	     -63.911	      10.458	      79.532	     -62.235	    -164.820	      -8.578	    -179.114
	6.914062500	      -2.235	     -77.179	       5.460	      43.634	     -63.924	    -179.848	      -6.113	     172.165
	7.000000000	      -1.986	     -88.907	       0.369	      12.558	     -63.027	     145.553	      -4.442	     160.198