! TGA2622-CP Fixtured S-parameter Data								
! Reference plane is at the DUT									
! Vd = 28 V, Id = 290 mA, Vg = -2.7 V typical								
# GHz   S  DB   R   50 									
!          S11 		    S21	    	    S12		    S22				
!Freq	dB	 Deg	dB	Deg	dB	Deg	dB	Deg
6	-4.979	-130.029	-32.949	111.261	-67.819	-123.769	-1.144	-58.692
6.05	-5.041	-132.676	-31.888	104.85	-66.76	-121.008	-1.174	-62.553
6.1	-5.107	-135.395	-30.802	98.383	-65.771	-125.55	-1.216	-66.625
6.15	-5.163	-138.038	-29.712	91.968	-64.528	-130.957	-1.241	-70.822
6.2	-5.243	-140.679	-28.676	85.569	-63.844	-142.65	-1.275	-75.009
6.25	-5.309	-143.431	-27.543	78.958	-64.076	-150.946	-1.294	-79.301
6.3	-5.386	-146.087	-26.468	72.253	-63.971	-159.84	-1.321	-83.611
6.35	-5.46	-148.84	-25.328	65.462	-64.663	-168.751	-1.35	-88.005
6.4	-5.542	-151.538	-24.203	58.484	-65.715	-173.39	-1.385	-92.565
6.45	-5.628	-154.333	-23.094	51.425	-66.731	-175.182	-1.423	-97.2
6.5	-5.715	-157.209	-21.98	44.363	-67.53	-173.591	-1.462	-101.878
6.55	-5.797	-159.962	-20.899	37.427	-67.553	-171.509	-1.52	-106.694
6.6	-5.901	-162.771	-19.799	30.356	-68.227	-173.173	-1.574	-111.536
6.65	-5.998	-165.647	-18.665	23.224	-68.507	-169.929	-1.646	-116.403
6.7	-6.1	-168.478	-17.583	16.023	-67.857	-169.21	-1.721	-121.418
6.75	-6.21	-171.479	-16.447	8.927	-67.795	-174.216	-1.784	-126.483
6.8	-6.313	-174.409	-15.319	1.89	-67.326	-169.147	-1.86	-131.616
6.85	-6.424	-177.416	-14.167	-5.357	-66.655	-175.659	-1.926	-136.944
6.9	-6.528	179.546	-12.983	-12.594	-66.493	175.351	-1.993	-142.372
6.95	-6.637	176.574	-11.765	-19.968	-67.043	170.542	-2.076	-148.158
7	-6.753	173.471	-10.52	-27.673	-67.856	172.535	-2.155	-154.407
7.05	-6.869	170.336	-9.28	-35.438	-67.557	173.489	-2.251	-160.745
7.1	-6.992	167.215	-8.015	-43.528	-68.799	176.204	-2.388	-167.569
7.15	-7.123	164.005	-6.742	-51.885	-68.865	-172.947	-2.545	-174.762
7.2	-7.252	160.754	-5.472	-60.477	-68.198	-163.604	-2.761	177.694
7.25	-7.39	157.401	-4.199	-69.334	-65.731	-163.492	-3.009	169.499
7.3	-7.526	154.079	-2.934	-78.329	-63.92	-167.527	-3.296	161.045
7.35	-7.672	150.695	-1.682	-87.591	-62.889	-175.352	-3.64	152.015
7.4	-7.816	147.274	-0.428	-97.007	-62.292	177.528	-4.009	142.569
7.45	-7.976	143.888	0.831	-106.522	-61.832	171.116	-4.439	132.427
7.5	-8.135	140.392	2.082	-116.295	-61.41	165.68	-4.851	121.515
7.55	-8.298	136.806	3.34	-126.217	-61.034	161.664	-5.29	110.051
7.6	-8.463	133.196	4.6	-136.374	-60.451	158.048	-5.724	97.519
7.65	-8.636	129.601	5.851	-146.788	-59.827	151.417	-6.103	84.254
7.7	-8.809	125.977	7.104	-157.337	-59.349	144.331	-6.413	69.9
7.75	-8.998	122.267	8.348	-168.155	-59.313	140.554	-6.57	55.196
7.8	-9.19	118.505	9.598	-179.167	-58.943	133.948	-6.625	40.178
7.85	-9.387	114.669	10.847	169.532	-59.007	130.223	-6.509	24.877
7.9	-9.606	110.824	12.086	158.049	-58.837	125.176	-6.287	10.191
7.95	-9.834	106.863	13.322	146.176	-58.272	121.52	-5.961	-4.497
8	-10.066	103.013	14.557	134.171	-57.905	115.893	-5.542	-18.191
8.05	-10.332	99.182	15.778	121.819	-57.405	111.464	-5.147	-31.308
8.1	-10.58	95.281	16.995	109.168	-57.083	105.74	-4.726	-43.861
8.15	-10.84	91.421	18.219	96.161	-56.972	98.588	-4.353	-55.758
8.2	-11.118	87.531	19.413	82.816	-56.64	92.446	-4.024	-67.375
8.25	-11.384	83.749	20.591	69.071	-56.477	85.704	-3.76	-78.362
8.3	-11.66	79.917	21.762	54.953	-56.563	79.392	-3.59	-89.205
8.35	-11.902	75.82	22.897	40.359	-56.487	72.366	-3.489	-99.63
8.4	-12.132	71.948	23.996	25.36	-56.785	66.216	-3.521	-109.873
8.45	-12.383	67.96	25.06	9.825	-56.814	60.928	-3.619	-120.095
8.5	-12.602	63.726	26.057	-6.204	-57.02	57.475	-3.87	-129.836
8.55	-12.842	59.631	26.977	-22.671	-57.01	52.546	-4.266	-139.493
8.6	-13.095	55.239	27.811	-39.619	-57.033	48.868	-4.799	-148.318
8.65	-13.308	50.627	28.525	-56.815	-56.946	44.324	-5.538	-156.421
8.7	-13.491	45.91	29.124	-74.148	-56.993	39.478	-6.338	-163.305
8.75	-13.655	40.938	29.602	-91.474	-57.124	34.515	-7.234	-168.417
8.8	-13.799	35.712	29.973	-108.529	-57.216	29.261	-8.053	-172.144
8.85	-13.947	30.28	30.262	-125.331	-57.189	25.663	-8.708	-174.017
8.9	-14.083	24.461	30.476	-141.759	-57.211	20.759	-9.127	-175.715
8.95	-14.212	18.228	30.652	-157.838	-57.177	16.743	-9.181	-177.453
9	-14.335	11.351	30.791	-173.682	-57.269	11.181	-9.107	179.84
9.05	-14.443	4.332	30.897	170.847	-57.099	5.737	-8.853	175.017
9.1	-14.608	-2.811	30.982	155.564	-57.179	0.455	-8.564	169.288
9.15	-14.793	-10.1	31.063	140.43	-57.165	-6.457	-8.354	161.635
9.2	-15.005	-17.091	31.126	125.369	-57.623	-12.433	-8.133	152.92
9.25	-15.246	-24.056	31.164	110.317	-57.807	-19.554	-8.05	143.034
9.3	-15.42	-30.499	31.17	95.431	-58.449	-26.818	-8.017	131.971
9.35	-15.551	-36.288	31.15	80.563	-59.239	-30.786	-8.083	120.327
9.4	-15.612	-41.986	31.087	65.806	-59.971	-36.034	-8.197	107.882
9.45	-15.57	-47.15	30.997	51.157	-60.624	-39.195	-8.387	95.269
9.5	-15.439	-52.303	30.864	36.664	-61.633	-42.542	-8.62	82.097
9.55	-15.178	-57.499	30.694	22.36	-62.254	-43.268	-8.901	69.211
9.6	-14.891	-62.703	30.486	8.227	-63.128	-44.102	-9.241	55.806
9.65	-14.56	-68.127	30.251	-5.467	-63.728	-45.279	-9.525	42.986
9.7	-14.172	-73.708	29.994	-18.894	-64.302	-44.141	-9.881	30.643
9.75	-13.816	-79.242	29.725	-31.971	-64.362	-42.785	-10.152	18.818
9.8	-13.429	-84.905	29.473	-44.566	-64.421	-42.442	-10.528	8.557
9.85	-12.99	-90.604	29.238	-56.9	-64.405	-42.011	-10.923	-1.954
9.9	-12.574	-96.358	29.027	-69.066	-64.529	-43.511	-11.278	-10.982
9.95	-12.19	-102.234	28.846	-80.976	-65.098	-43.606	-11.775	-19.365
10	-11.854	-107.964	28.695	-92.712	-65.029	-45.073	-12.136	-27.222
10.05	-11.514	-113.904	28.589	-104.357	-65.403	-43.368	-12.544	-33.203
10.1	-11.165	-119.639	28.527	-115.948	-65.536	-46.625	-12.989	-39.182
10.15	-10.834	-125.211	28.513	-127.615	-65.951	-46.129	-13.259	-43.126
10.2	-10.545	-130.693	28.549	-139.281	-65.948	-41.372	-13.775	-45.244
10.25	-10.282	-136.404	28.638	-151.223	-65.355	-45.801	-14.242	-48.335
10.3	-10.043	-142.163	28.758	-163.461	-65.727	-46.413	-14.366	-49.859
10.35	-9.865	-147.814	28.915	-176.019	-65.66	-49.794	-14.385	-49.532
10.4	-9.76	-153.261	29.113	170.988	-65.837	-52.717	-14.242	-49.131
10.45	-9.667	-158.756	29.331	157.397	-65.983	-54.23	-13.885	-49.475
10.5	-9.591	-163.894	29.546	143.121	-66.456	-55.2	-13.286	-50.637
10.55	-9.54	-168.587	29.748	128.092	-66.416	-55.971	-12.603	-53.088
10.6	-9.511	-172.933	29.885	112.153	-66.629	-55.697	-11.834	-57.647
10.65	-9.477	-176.763	29.908	95.5	-66.462	-58.09	-11.152	-63.406
10.7	-9.384	179.673	29.78	78.351	-67.028	-62.142	-10.803	-70.944
10.75	-9.199	176.161	29.493	61.077	-68.005	-69.85	-10.581	-79.503
10.8	-8.966	172.464	29.058	43.89	-70.222	-69.22	-10.662	-87.607
10.85	-8.683	168.317	28.479	26.998	-70.593	-55.137	-11.001	-96.186
10.9	-8.401	163.775	27.778	10.636	-71.855	-48.9	-11.521	-103.816
10.95	-8.154	158.653	26.995	-5.093	-71.251	-36.913	-12.306	-111.03
11	-7.948	153.129	26.156	-20.133	-68.944	-33.067	-13.171	-117.228
11.05	-7.759	147.491	25.29	-34.492	-68.183	-30.328	-14.265	-121.839
11.1	-7.622	141.724	24.426	-48.397	-67.286	-30.764	-15.506	-125.927
11.15	-7.52	135.819	23.563	-61.9	-65.994	-33.05	-16.955	-127.97
11.2	-7.474	129.854	22.7	-75.009	-65.227	-35.08	-18.767	-128.974
11.25	-7.482	123.544	21.853	-87.893	-64.356	-42.9	-20.496	-128.113
11.3	-7.514	117.272	21.011	-100.507	-64.994	-48.281	-22.147	-122.033
11.35	-7.621	111.07	20.173	-112.882	-64.956	-54.787	-23.737	-110.487
11.4	-7.75	104.717	19.356	-125.17	-65.235	-57.748	-24.73	-93.813
11.45	-7.915	98.395	18.542	-137.322	-66.088	-59.311	-24.759	-76.281
11.5	-8.132	92.086	17.722	-149.375	-66.563	-59.524	-23.669	-63.855
11.55	-8.396	85.849	16.918	-161.342	-67.223	-58.798	-22.113	-54.973
11.6	-8.725	79.502	16.102	-173.298	-67.586	-55.67	-20.763	-49.86
11.65	-9.082	73.235	15.287	174.887	-67.951	-55.415	-19.429	-47.668
11.7	-9.489	67.179	14.477	163.071	-69.201	-53.468	-18.319	-45.897
11.75	-9.957	60.864	13.656	151.249	-70.121	-46.329	-17.361	-45.789
11.8	-10.413	54.886	12.812	139.521	-70.613	-29.849	-16.354	-45.511
11.85	-10.99	49.105	11.965	127.837	-69.213	-5.535	-15.618	-45.617
11.9	-11.582	42.897	11.106	116.168	-65.383	2.467	-14.75	-47.206
11.95	-12.241	37.394	10.217	104.607	-61.865	-1.614	-13.895	-47.312
12	-13.058	32.036	9.318	93.07	-59.289	-8.84	-13.233	-48.49
12.05	-13.901	26.972	8.404	81.78	-57.56	-19.722	-12.437	-49.948
12.1	-14.821	22.734	7.483	70.556	-56.7	-32.338	-11.803	-51.097
12.15	-15.692	18.546	6.574	59.375	-56.334	-42.23	-11.158	-53.476
12.2	-16.558	14.819	5.642	48.257	-56.011	-49.331	-10.521	-55.088
12.25	-17.618	11.283	4.696	37.162	-55.675	-55.749	-9.963	-57.52
12.3	-18.663	8.047	3.738	26.149	-55.229	-61.849	-9.341	-59.525
12.35	-19.809	6.053	2.768	15.227	-54.849	-69.335	-8.872	-61.83
12.4	-21.049	4.489	1.777	4.309	-54.583	-77.017	-8.288	-64.84
12.45	-22.222	3.992	0.768	-6.495	-54.542	-84.6	-7.78	-66.902
12.5	-23.462	4.551	-0.263	-17.261	-54.507	-91.045	-7.349	-70.064
12.55	-24.818	6.641	-1.317	-27.951	-54.734	-97.99	-6.839	-72.944
12.6	-26.049	9.891	-2.39	-38.431	-54.846	-103.354	-6.456	-75.819
12.65	-27.164	15.688	-3.495	-48.752	-55.002	-108.449	-6.013	-79.204
12.7	-27.982	25.181	-4.606	-58.891	-55.242	-112.422	-5.637	-81.905
12.75	-28.695	35.602	-5.737	-68.859	-55.326	-116.771	-5.313	-85.292
12.8	-28.803	44.101	-6.871	-78.634	-55.459	-121.104	-4.96	-88.393
12.85	-28.331	51.742	-8.021	-88.25	-55.646	-124.986	-4.693	-91.523
12.9	-27.795	58.761	-9.178	-97.713	-55.843	-128.918	-4.387	-94.866
12.95	-27.02	62.35	-10.35	-106.92	-55.751	-133.721	-4.123	-97.838
13	-26.221	64.876	-11.507	-116.033	-55.904	-135.887	-3.882	-101.075
13.05	-25.582	66.182	-12.681	-124.916	-55.9	-140.398	-3.642	-104.108
13.1	-24.849	66.287	-13.869	-133.68	-55.891	-144.662	-3.448	-107.267
13.15	-24.199	66.463	-15.049	-142.094	-56.081	-146.853	-3.225	-110.46
13.2	-23.609	66.364	-16.224	-150.621	-55.629	-152.062	-3.038	-113.391
13.25	-23.086	65.922	-17.392	-158.687	-55.774	-157.21	-2.874	-116.553
13.3	-22.629	65.517	-18.583	-166.738	-55.497	-161.946	-2.698	-119.52
13.35	-22.203	64.887	-19.763	-174.59	-55.55	-169.256	-2.571	-122.515
13.4	-21.641	64.315	-20.939	177.77	-55.749	-174.005	-2.413	-125.712
13.45	-21.115	64.216	-22.107	170.205	-55.885	179.703	-2.273	-128.341
13.5	-20.623	64.058	-23.319	162.715	-56.093	172.148	-2.191	-131.417
13.55	-19.982	63.252	-24.464	155.473	-56.281	165.703	-2.038	-134.478
13.6	-19.272	62.564	-25.657	148.446	-56.475	157.883	-1.955	-137.021
13.65	-18.587	61.517	-26.729	141.468	-57.056	150.835	-1.87	-140.149
13.7	-17.891	59.522	-27.951	134.448	-57.737	141.937	-1.756	-142.846
13.75	-17.245	56.767	-29.061	127.737	-59.049	135.261	-1.708	-145.505
13.8	-16.627	53.367	-30.191	120.835	-60.183	129.75	-1.621	-148.371
13.85	-16.016	49.808	-31.38	114.225	-61.841	129.161	-1.566	-150.976
13.9	-15.472	46.393	-32.555	108.435	-62.725	131.718	-1.498	-153.726
13.95	-14.988	42.729	-33.648	102.09	-63.297	132.337	-1.442	-156.128
14	-14.493	39.535	-34.803	95.93	-63.361	137.287	-1.416	-158.941
14.05	-14.098	36.588	-35.895	89.422	-62.974	134.609	-1.333	-161.418
14.1	-13.715	33.799	-37.038	84.997	-62.809	131.537	-1.323	-163.86
14.15	-13.359	30.995	-37.987	78.494	-62.608	129.376	-1.258	-166.533
14.2	-12.956	27.838	-39.225	72.029	-62.826	122.069	-1.22	-168.644
14.25	-12.499	25.261	-40.389	67.42	-62.944	118.225	-1.207	-171.199
14.3	-12.13	22.74	-41.617	62.275	-63.749	113.886	-1.145	-173.463
14.35	-11.743	19.836	-42.566	56.708	-63.381	110.531	-1.148	-175.858
14.4	-11.338	17.082	-43.651	50.087	-63.824	104.803	-1.084	-178.386
14.45	-10.949	14.153	-44.759	48.439	-64.082	102.707	-1.061	179.702
14.5	-10.534	11.335	-45.746	41.25	-64.142	95.728	-1.061	177.237
14.55	-10.153	8.514	-46.729	38.612	-64.291	92.682	-1.004	174.961
14.6	-9.765	5.69	-47.645	38.069	-64.09	87.664	-0.998	172.831
14.65	-9.406	2.968	-48.863	32.67	-64.522	80.593	-0.961	170.458
14.7	-9.088	-0.099	-49.589	23.403	-64.741	76.811	-0.936	168.432
14.75	-8.719	-3.285	-50.463	23.514	-64.959	72.606	-0.93	166.111
14.8	-8.376	-6.065	-51.959	17.271	-64.309	66.72	-0.883	163.979
14.85	-8.048	-9.062	-52.096	11.749	-63.968	61.109	-0.888	161.948
14.9	-7.724	-11.84	-53.471	8.432	-64.027	55.303	-0.86	159.617
14.95	-7.443	-14.695	-55.388	7.525	-63.967	48.538	-0.833	157.622
15	-7.156	-17.686	-54.442	3.126	-63.498	42.459	-0.838	155.355
15.05	-6.887	-20.402	-55.443	-6.396	-63.238	31.909	-0.792	153.108
15.1	-6.643	-23.253	-54.666	-1.49	-63.015	22.878	-0.793	151.097
15.15	-6.41	-26.11	-57.164	-6.737	-62.628	16.498	-0.769	148.784
15.2	-6.183	-29.069	-55.357	-23.769	-62.298	8.839	-0.74	146.849
15.25	-5.934	-32.056	-57.123	-17.034	-62.272	-0.593	-0.743	144.74
15.3	-5.698	-34.72	-57.857	-19.158	-62.619	-7.392	-0.714	142.761
15.35	-5.499	-37.348	-56.393	-27.041	-62.697	-18.521	-0.753	140.572
15.4	-5.311	-39.999	-56.656	-33.981	-62.64	-25.546	-0.722	137.732
15.45	-5.14	-42.734	-57.051	-46.184	-62.979	-30.457	-0.678	135.887
15.5	-4.972	-45.486	-60.291	-39.888	-63.272	-33.102	-0.709	133.757
15.55	-4.799	-48.136	-58.1	-51.679	-63.138	-37.256	-0.666	131.485
15.6	-4.639	-50.739	-59.441	-51.907	-62.637	-39.725	-0.697	129.507
15.65	-4.477	-53.236	-58.827	-56.581	-61.746	-42.851	-0.694	126.935
15.7	-4.35	-55.711	-59.306	-64.791	-61.312	-48.871	-0.681	124.732
15.75	-4.217	-58.316	-58.246	-60.862	-60.696	-51.339	-0.708	122.29
15.8	-4.078	-60.802	-57.668	-71.599	-60.134	-59.475	-0.679	119.86
15.85	-3.953	-63.282	-60.112	-56.728	-59.866	-65.269	-0.696	117.796
15.9	-3.825	-65.744	-58.707	-82.564	-59.342	-73.286	-0.699	115.556
15.95	-3.714	-68.041	-58.693	-92.454	-58.952	-78.922	-0.732	113.291
16	-3.602	-70.506	-56.241	-89.764	-58.649	-86.558	-0.766	110.524
!End Data