! TGA2623-CP Fixtured S-parameter Data								
! Reference plane is at the DUT									
! Vd = 28 V, Id = 290 mA, Vg = -2.7 V typical								
# GHz   S  DB   R   50 									
!          S11 		    S21	    	    S12		    S22				
!Freq	dB	 Deg	dB	Deg	dB	Deg	dB	Deg
6	-5.576	-127.611	-45.969	137.149	-66.557	-131.718	-0.71	-40.943
6.05	-5.648	-130.474	-44.479	131.514	-65.192	-135.585	-0.714	-44.049
6.1	-5.72	-133.339	-43.825	124.86	-64.684	-140.941	-0.736	-47.205
6.15	-5.796	-136.179	-42.818	119.161	-64.106	-149.163	-0.747	-50.515
6.2	-5.872	-139.104	-41.702	112.431	-64.446	-154.806	-0.753	-53.677
6.25	-5.953	-142.09	-40.786	106.522	-64.628	-157.013	-0.767	-56.938
6.3	-6.04	-144.978	-39.818	100.624	-64.012	-161.591	-0.768	-60.196
6.35	-6.117	-147.975	-38.908	95.744	-64.083	-168.596	-0.78	-63.415
6.4	-6.205	-150.911	-38.013	89.518	-64.386	-176.024	-0.794	-66.746
6.45	-6.299	-154.048	-37.059	81.968	-65.111	179.272	-0.8	-70.057
6.5	-6.38	-157.091	-36.189	76.51	-65.548	177.918	-0.812	-73.369
6.55	-6.471	-160.064	-35.137	70.416	-66.215	175.031	-0.822	-76.775
6.6	-6.564	-163.178	-34.177	64.813	-66.21	175.885	-0.833	-80.125
6.65	-6.66	-166.294	-33.201	57.998	-66.358	177.828	-0.85	-83.444
6.7	-6.766	-169.434	-32.349	52.318	-66.893	175.239	-0.87	-86.845
6.75	-6.868	-172.705	-31.367	46.237	-67.24	168.642	-0.886	-90.26
6.8	-6.952	-175.889	-30.444	39.92	-68.312	175.123	-0.903	-93.704
6.85	-7.053	-178.988	-29.498	33.831	-66.818	-175.461	-0.92	-97.207
6.9	-7.149	177.702	-28.518	27.398	-66.334	175.061	-0.936	-100.616
6.95	-7.239	174.429	-27.538	21.39	-65.793	173.608	-0.958	-104.084
7	-7.335	171.162	-26.534	15.121	-66.148	162.335	-0.977	-107.709
7.05	-7.422	167.946	-25.502	9.088	-66.203	161.632	-0.991	-111.318
7.1	-7.52	164.732	-24.499	2.946	-67.422	158.266	-1.019	-114.958
7.15	-7.616	161.449	-23.47	-3.338	-67.911	158.337	-1.045	-118.729
7.2	-7.709	158.119	-22.436	-9.731	-67.813	165.241	-1.074	-122.51
7.25	-7.805	154.773	-21.388	-16.33	-67.046	170.221	-1.117	-126.43
7.3	-7.896	151.456	-20.338	-22.731	-66.62	172.302	-1.163	-130.418
7.35	-7.988	148.103	-19.276	-29.386	-65.924	172.613	-1.22	-134.517
7.4	-8.079	144.795	-18.212	-35.947	-64.349	167.022	-1.275	-138.699
7.45	-8.186	141.517	-17.131	-42.579	-63.773	162.581	-1.342	-142.907
7.5	-8.286	138.119	-16.03	-49.46	-63.204	154.383	-1.428	-147.29
7.55	-8.387	134.802	-14.925	-56.275	-63.455	149.161	-1.513	-151.874
7.6	-8.494	131.456	-13.8	-63.285	-63.452	150.159	-1.609	-156.43
7.65	-8.592	128.053	-12.653	-70.38	-63.248	148.83	-1.72	-161.179
7.7	-8.7	124.783	-11.504	-77.628	-62.661	144.814	-1.846	-166.112
7.75	-8.831	121.428	-10.342	-85.072	-62.193	142.115	-1.992	-171.228
7.8	-8.952	118.084	-9.165	-92.647	-61.781	137.502	-2.146	-176.584
7.85	-9.072	114.713	-7.979	-100.369	-61.57	132.074	-2.312	177.904
7.9	-9.2	111.41	-6.788	-108.285	-61.485	125.875	-2.497	172.238
7.95	-9.348	108.11	-5.573	-116.351	-61.756	123.474	-2.712	166.244
8	-9.501	104.704	-4.351	-124.654	-62.084	120.695	-2.938	159.901
8.05	-9.656	101.287	-3.129	-133.262	-61.913	121.457	-3.188	153.291
8.1	-9.817	97.958	-1.899	-142.019	-61.436	121.879	-3.459	146.239
8.15	-10.001	94.636	-0.658	-150.978	-60.953	120.357	-3.742	138.923
8.2	-10.2	91.222	0.578	-160.249	-60.218	116.551	-4.066	131.174
8.25	-10.396	87.731	1.818	-169.85	-59.593	114.014	-4.409	122.88
8.3	-10.614	84.338	3.051	-179.551	-59.109	107.928	-4.766	114.124
8.35	-10.818	80.884	4.268	170.371	-58.701	102.871	-5.148	104.74
8.4	-11.039	77.398	5.483	160.003	-58.599	98.015	-5.513	94.819
8.45	-11.287	74.057	6.691	149.509	-58.465	93.262	-5.885	84.285
8.5	-11.536	70.392	7.875	138.663	-58.145	89.374	-6.244	73.075
8.55	-11.77	66.842	9.037	127.58	-58.055	85.436	-6.572	61.176
8.6	-12.052	63.357	10.179	116.267	-58.004	81.35	-6.832	48.656
8.65	-12.336	59.616	11.297	104.831	-57.931	77.563	-7.014	35.854
8.7	-12.612	55.788	12.389	93.062	-57.956	75.114	-7.129	22.65
8.75	-12.907	51.99	13.465	81.266	-57.505	74.602	-7.127	9.382
8.8	-13.209	48.041	14.507	69.316	-57.015	71.559	-7.062	-3.72
8.85	-13.494	44.066	15.53	57.229	-56.408	68.746	-6.895	-16.715
8.9	-13.787	40.076	16.541	45.025	-55.779	64.23	-6.686	-29.189
8.95	-14.092	36.003	17.525	32.796	-55.199	59.174	-6.432	-41.424
9	-14.382	31.476	18.507	20.399	-54.744	53.52	-6.133	-53.003
9.05	-14.62	26.859	19.491	7.985	-54.339	47.023	-5.86	-64.136
9.1	-14.827	22.061	20.476	-4.621	-54.05	39.958	-5.557	-75.088
9.15	-15.003	17.037	21.468	-17.384	-53.841	33.732	-5.272	-85.609
9.2	-15.166	11.781	22.47	-30.353	-53.755	26.803	-5.01	-96.094
9.25	-15.305	6.044	23.484	-43.705	-53.66	20.694	-4.775	-106.418
9.3	-15.383	-0.011	24.506	-57.48	-53.634	15.011	-4.605	-116.822
9.35	-15.414	-6.197	25.532	-71.831	-53.607	8.183	-4.487	-127.436
9.4	-15.37	-13.134	26.528	-86.833	-53.618	2.027	-4.466	-138.156
9.45	-15.246	-20.165	27.482	-102.561	-53.735	-4.816	-4.578	-149.179
9.5	-15.146	-27.787	28.343	-119.004	-54.038	-11.023	-4.848	-160.369
9.55	-14.998	-35.937	29.091	-136.03	-54.263	-15.975	-5.306	-171.093
9.6	-14.816	-43.91	29.688	-153.625	-54.487	-21.954	-6.013	178.649
9.65	-14.694	-52.269	30.108	-171.275	-54.74	-27.303	-6.89	169.349
9.7	-14.526	-60.669	30.346	171.332	-55.038	-32.73	-7.952	162.003
9.75	-14.426	-68.551	30.442	154.402	-55.398	-36.654	-9.091	156.046
9.8	-14.366	-76.257	30.424	138.348	-55.747	-42.096	-10.035	152.369
9.85	-14.244	-83.307	30.363	123.072	-56.043	-46.123	-10.821	150.801
9.9	-14.145	-89.817	30.284	108.486	-56.418	-50.581	-11.292	148.862
9.95	-14.032	-96.076	30.206	94.542	-56.885	-53.877	-11.447	147.212
10	-13.875	-101.957	30.158	81.07	-57.196	-58.765	-11.557	144.375
10.05	-13.698	-107.664	30.145	67.898	-57.628	-62.934	-11.498	139.548
10.1	-13.501	-113.105	30.164	55.013	-58.125	-67.072	-11.372	134.45
10.15	-13.31	-118.027	30.223	42.099	-58.516	-71.223	-11.388	127.157
10.2	-13.188	-122.69	30.297	29.229	-59.145	-75.118	-11.23	117.958
10.25	-13.034	-127.271	30.386	16.362	-59.552	-79.064	-11.14	109.815
10.3	-12.834	-131.371	30.491	3.373	-59.879	-83.025	-11.368	100.078
10.35	-12.652	-135.281	30.59	-9.752	-60.81	-84.554	-11.503	88.276
10.4	-12.462	-139.242	30.676	-22.9	-61.358	-88.596	-11.66	76.985
10.45	-12.236	-143.351	30.752	-36.21	-62.108	-90.904	-11.979	64.504
10.5	-11.985	-147.553	30.794	-49.541	-63.051	-93.852	-12.25	51.66
10.55	-11.687	-152.026	30.812	-62.814	-64.021	-91.706	-12.67	39.389
10.6	-11.407	-156.391	30.803	-75.938	-65.068	-91.68	-13.056	26.288
10.65	-11.186	-160.908	30.804	-88.826	-65.637	-89.407	-13.253	14.849
10.7	-10.984	-165.788	30.819	-101.901	-66.083	-86.222	-13.502	3.698
10.75	-10.795	-170.93	30.797	-115.023	-66.288	-83.04	-13.601	-8.509
10.8	-10.688	-176.062	30.748	-127.943	-66.691	-83.547	-13.688	-18.973
10.85	-10.604	178.764	30.695	-140.63	-66.929	-73.865	-13.875	-28.901
10.9	-10.558	173.861	30.671	-153.155	-67.036	-73.03	-13.937	-37.768
10.95	-10.541	168.871	30.67	-165.671	-66.396	-68.667	-14.044	-45.27
11	-10.538	163.759	30.689	-178.204	-65.874	-67.178	-14.144	-52.286
11.05	-10.571	158.468	30.726	169.165	-65.096	-69.839	-14.181	-57.612
11.1	-10.626	153.133	30.785	156.46	-64.885	-70.209	-14.199	-62.075
11.15	-10.736	148.031	30.863	143.629	-64.669	-74.627	-14.1	-65.489
11.2	-10.911	143.237	30.961	130.694	-64.326	-73.862	-13.971	-68.17
11.25	-11.105	138.428	31.083	117.351	-64.222	-75.976	-13.739	-71.458
11.3	-11.283	133.893	31.202	103.792	-63.708	-77.206	-13.286	-74.831
11.35	-11.474	129.42	31.321	89.88	-63.366	-82.288	-12.781	-77.622
11.4	-11.658	125.208	31.44	75.711	-63.452	-87.597	-12.31	-80.612
11.45	-11.835	121.465	31.553	61.101	-63.204	-93.47	-11.83	-84.846
11.5	-11.976	118.01	31.655	46.031	-63.558	-100.308	-11.319	-90.033
11.55	-12.058	114.769	31.726	30.345	-64.017	-103.166	-10.887	-95.642
11.6	-12.031	111.556	31.735	14.13	-64.552	-108.847	-10.602	-101.899
11.65	-11.824	108.005	31.647	-2.589	-64.841	-111.84	-10.476	-108.261
11.7	-11.559	103.688	31.467	-19.708	-65.363	-114.234	-10.522	-114.665
11.75	-11.298	98.064	31.155	-37.037	-66.518	-121.781	-10.678	-120.77
11.8	-11.074	91.709	30.721	-54.367	-66.913	-128.233	-11.008	-126.269
11.85	-10.888	85.228	30.17	-71.493	-68.442	-133.766	-11.412	-131.894
11.9	-10.772	78.253	29.516	-88.421	-71.26	-143.38	-11.794	-136.556
11.95	-10.699	71.112	28.78	-104.857	-75.528	-146.505	-12.302	-140.321
12	-10.64	63.585	27.986	-120.905	-95.169	-126.402	-12.852	-144.485
12.05	-10.634	55.714	27.143	-136.628	-75.786	-4.626	-13.457	-148.426
12.1	-10.745	47.537	26.242	-152.05	-70.628	-12.996	-14.224	-152.582
12.15	-10.98	39.212	25.301	-167.188	-67.15	-28.412	-15.064	-156.402
12.2	-11.281	30.979	24.32	178.109	-65.564	-33.784	-16.055	-159.469
12.25	-11.664	23.373	23.305	163.825	-64.318	-43.704	-17.232	-161.727
12.3	-12.142	16.042	22.276	149.893	-63.015	-52.403	-18.608	-163.763
12.35	-12.68	9.023	21.237	136.197	-62.623	-59.631	-20.144	-165.05
12.4	-13.335	2.584	20.187	122.728	-62.205	-66.891	-22.139	-164.258
12.45	-14.03	-3.385	19.119	109.546	-61.954	-71.915	-24.85	-161.487
12.5	-14.743	-8.432	18.019	96.58	-61.723	-74.542	-28.206	-151.896
12.55	-15.544	-12.601	16.917	83.77	-61.877	-78.658	-31.714	-120.396
12.6	-16.352	-16.13	15.795	71.296	-61.821	-81.604	-30.477	-76.239
12.65	-17.154	-18.56	14.653	59.038	-61.917	-83.406	-26.491	-56.637
12.7	-18.042	-20.158	13.506	47.025	-61.466	-83.796	-23.222	-49.927
12.75	-18.922	-20.784	12.343	35.327	-60.936	-85.471	-20.91	-47.209
12.8	-19.696	-20.414	11.172	23.818	-60.46	-88.477	-19.155	-47.281
12.85	-20.449	-18.612	10.009	12.522	-59.896	-90.727	-17.626	-48.809
12.9	-21.074	-15.609	8.837	1.456	-59.45	-95.655	-16.31	-50.208
12.95	-21.461	-11.567	7.665	-9.394	-59.447	-99.319	-15.199	-52.136
13	-21.714	-6.749	6.496	-20.082	-59.024	-102.734	-14.15	-54.399
13.05	-21.734	-2.736	5.322	-30.593	-58.854	-105.427	-13.25	-56.367
13.1	-21.464	1.009	4.145	-40.901	-58.595	-109.529	-12.467	-59.126
13.15	-21.11	4.483	2.974	-51.074	-58.128	-113.041	-11.669	-61.959
13.2	-20.638	6.883	1.797	-61.107	-58.006	-118.414	-10.971	-64.51
13.25	-20.105	9.17	0.623	-70.918	-57.663	-122.582	-10.329	-67.505
13.3	-19.686	10.452	-0.55	-80.638	-57.479	-126.511	-9.718	-70.341
13.35	-19.219	10.704	-1.727	-90.197	-57.366	-132.236	-9.19	-73.411
13.4	-18.714	11.323	-2.901	-99.607	-57.04	-137.041	-8.639	-76.81
13.45	-18.278	11.727	-4.083	-108.875	-56.999	-143.238	-8.122	-79.744
13.5	-17.882	11.798	-5.256	-118.005	-56.964	-148.769	-7.703	-82.91
13.55	-17.483	11.88	-6.436	-126.971	-57.325	-155.512	-7.253	-86.541
13.6	-17.108	12.382	-7.61	-135.767	-57.442	-161.16	-6.825	-89.631
13.65	-16.72	12.304	-8.776	-144.492	-57.936	-167.641	-6.476	-93.012
13.7	-16.192	12.386	-9.94	-153.027	-58.539	-169.697	-6.099	-96.635
13.75	-15.647	12.203	-11.096	-161.494	-58.815	-173.644	-5.761	-99.873
13.8	-15.11	11.39	-12.243	-169.947	-59.363	-175.525	-5.47	-103.457
13.85	-14.579	10.228	-13.403	-178.349	-59.835	-176.889	-5.155	-107.118
13.9	-14.122	8.784	-14.567	173.459	-60.096	-176.845	-4.87	-110.394
13.95	-13.679	7.106	-15.718	165.315	-59.973	-177.199	-4.64	-113.775
14	-13.254	5.491	-16.913	157.394	-59.895	-177.605	-4.403	-117.406
14.05	-12.869	3.93	-18.097	149.365	-59.928	-179.373	-4.17	-120.868
14.1	-12.506	2.4	-19.263	141.753	-59.088	178.703	-3.964	-124.403
14.15	-12.152	0.885	-20.433	134.25	-58.811	174.576	-3.744	-127.823
14.2	-11.808	-0.911	-21.637	126.658	-58.685	171.227	-3.573	-130.986
14.25	-11.432	-2.511	-22.829	119.444	-58.296	166.032	-3.408	-134.44
14.3	-11.101	-3.984	-23.962	112.143	-57.789	161.042	-3.231	-137.654
14.35	-10.794	-5.791	-25.17	105.343	-57.721	153.631	-3.102	-140.928
14.4	-10.449	-7.715	-26.339	98.292	-57.713	148.394	-2.942	-144.314
14.45	-10.121	-9.596	-27.526	91.782	-57.827	140.553	-2.803	-147.308
14.5	-9.8	-11.478	-28.667	85	-57.834	133.3	-2.692	-150.446
14.55	-9.471	-13.446	-29.779	78.404	-58.21	129.118	-2.558	-153.586
14.6	-9.165	-15.403	-31.056	72.16	-58.343	122.732	-2.446	-156.573
14.65	-8.877	-17.438	-32.162	65.601	-58.725	117.283	-2.333	-159.568
14.7	-8.585	-19.711	-33.327	59.905	-58.978	112.871	-2.23	-162.478
14.75	-8.271	-21.851	-34.558	53.052	-59.327	108.837	-2.13	-165.393
14.8	-7.992	-23.948	-35.719	47.812	-59.504	104.624	-2.026	-168.15
14.85	-7.73	-26.22	-36.762	41.733	-59.78	102.172	-1.948	-170.921
14.9	-7.469	-28.503	-37.925	36.925	-59.8	96.854	-1.858	-173.692
14.95	-7.22	-30.874	-39.185	31.796	-59.588	93.216	-1.771	-176.358
15	-6.969	-33.24	-40.295	27.438	-59.596	87.351	-1.697	-179.071
15.05	-6.735	-35.538	-41.194	22.996	-59.301	81.542	-1.616	178.294
15.1	-6.52	-38.032	-42.195	17.102	-59.255	75.876	-1.547	175.651
15.15	-6.291	-40.495	-43.382	13.766	-59.357	67.237	-1.468	173.063
15.2	-6.073	-42.948	-44.375	8.641	-59.31	60.681	-1.395	170.588
15.25	-5.867	-45.446	-45.379	2.102	-59.407	53.219	-1.327	168.105
15.3	-5.651	-47.926	-46.397	-1.625	-59.517	48.254	-1.26	165.912
15.35	-5.452	-50.253	-47.506	-3.808	-59.733	39.458	-1.236	163.5
15.4	-5.284	-52.662	-48.367	-6.768	-59.806	33.5	-1.177	160.636
15.45	-5.107	-55.189	-48.641	-11.157	-60.323	26.264	-1.096	158.312
15.5	-4.945	-57.732	-49.616	-19.117	-60.398	20.778	-1.059	156.103
15.55	-4.778	-60.4	-49.902	-18.107	-60.347	16.426	-1.016	153.667
15.6	-4.596	-62.823	-51.388	-25.9	-60.58	9.485	-0.977	151.365
15.65	-4.445	-65.177	-52.434	-26.266	-60.979	4.179	-0.946	148.961
15.7	-4.318	-67.679	-52.414	-34.83	-60.718	-1.253	-0.909	146.539
15.75	-4.171	-70.397	-52.853	-33.027	-61.054	-5.781	-0.885	144.152
15.8	-4.016	-72.947	-53.457	-31.701	-60.599	-10.631	-0.859	141.702
15.85	-3.873	-75.44	-53.664	-36.789	-60.31	-16.291	-0.823	139.449
15.9	-3.736	-77.882	-54.62	-48.168	-60.126	-22.716	-0.806	137.45
15.95	-3.62	-80.359	-54.893	-44.417	-59.954	-30.632	-0.823	135.195
16	-3.49	-82.979	-54.784	-58.778	-59.905	-38.389	-0.825	132.56
!End Data