! Date: Tuesday, February 23, 2010  7:10 AM
! Filename: c:\data\dew\ztemp\tga4532aj\tga4532-7654a-6v900ma_sn015.s2p 
! Multimeter readings:  Vd1 =  6.000 V, Id1 =  900.5 mA, Vg1 = -0.6804 V, Ig1 = -0.006000 mA
# GHz   S  DB   R   50 
!      	Freq   	dB S11 	Deg S11	dB S21 	Deg S21	dB S12 	Deg S12	dB S22 	Deg S22
	  5.000	-10.359	-158.42	-45.013	-40.191	-60.792	 121.30	 -2.748	-163.04	
	  5.100	 -9.739	-159.19	-43.214	-46.352	-61.317	 130.09	 -2.697	-166.30	
	  5.200	 -9.100	-160.40	-40.580	-64.278	-62.037	 109.25	 -2.651	-169.32	
	  5.300	 -8.485	-162.07	-39.041	-83.933	-60.754	 115.81	 -2.605	-172.22	
	  5.400	 -7.906	-164.16	-36.912	-103.28	-60.475	 114.18	 -2.560	-174.92	
	  5.500	 -7.394	-166.51	-34.804	-124.18	-61.219	 116.91	 -2.531	-177.46	
	  5.600	 -6.954	-169.02	-32.691	-145.15	-60.705	 109.81	 -2.519	-179.91	
	  5.700	 -6.558	-171.61	-30.786	-167.62	-60.326	 110.14	 -2.502	 177.76	
	  5.800	 -6.235	-174.30	-28.912	 170.49	-60.710	 107.82	 -2.498	 175.51	
	  5.900	 -5.968	-176.94	-27.285	 148.95	-60.188	 117.11	 -2.500	 173.35	
	  6.000	 -5.756	-179.61	-25.894	 128.21	-60.513	 115.11	 -2.511	 171.22	
	  6.100	 -5.597	 177.82	-24.713	 108.39	-58.883	 108.22	 -2.539	 169.12	
	  6.200	 -5.496	 175.27	-23.544	 88.790	-58.256	 108.52	 -2.571	 166.98	
	  6.300	 -5.433	 172.74	-22.773	 71.486	-58.244	 106.81	 -2.617	 164.85	
	  6.400	 -5.415	 170.21	-22.029	 54.675	-58.980	 109.46	 -2.673	 162.63	
	  6.500	 -5.432	 167.71	-21.433	 38.942	-58.556	 99.006	 -2.743	 160.35	
	  6.600	 -5.492	 165.20	-20.895	 24.530	-57.678	 95.807	 -2.817	 157.97	
	  6.700	 -5.576	 162.63	-20.401	 10.954	-57.491	 95.527	 -2.910	 155.47	
	  6.800	 -5.693	 159.94	-20.014	 -1.298	-56.578	 103.54	 -3.019	 152.86	
	  6.900	 -5.840	 157.17	-19.574	-12.639	-57.792	 88.024	 -3.125	 150.04	
	  7.000	 -6.019	 154.19	-19.136	-23.315	-57.073	 84.062	 -3.244	 146.94	
	  7.100	 -6.204	 151.13	-18.702	-33.359	-57.160	 84.611	 -3.361	 143.75	
	  7.200	 -6.427	 147.79	-18.225	-42.753	-56.782	 86.081	 -3.503	 140.27	
	  7.300	 -6.650	 144.26	-17.826	-51.868	-56.577	 85.054	 -3.644	 136.74	
	  7.400	 -6.895	 140.60	-17.248	-60.316	-57.344	 76.309	 -3.770	 132.89	
	  7.500	 -7.133	 136.47	-16.714	-68.674	-57.309	 73.119	 -3.895	 128.72	
	  7.600	 -7.377	 132.26	-16.195	-76.651	-56.799	 79.961	 -4.020	 124.48	
	  7.700	 -7.592	 127.81	-15.645	-84.601	-56.423	 78.402	 -4.137	 120.12	
	  7.800	 -7.814	 123.19	-15.193	-92.198	-56.382	 69.416	 -4.237	 115.62	
	  7.900	 -8.014	 118.37	-14.544	-99.745	-56.918	 61.664	 -4.327	 111.00	
	  8.000	 -8.175	 113.40	-13.987	-107.11	-56.821	 62.265	 -4.405	 106.35	
	  8.100	 -8.302	 108.47	-13.418	-114.30	-56.472	 62.355	 -4.480	 101.65	
	  8.200	 -8.393	 103.59	-12.827	-121.42	-57.081	 63.302	 -4.536	 96.981	
	  8.300	 -8.465	 98.705	-12.285	-128.42	-56.983	 50.612	 -4.581	 92.409	
	  8.400	 -8.483	 93.896	-11.680	-135.44	-57.027	 51.824	 -4.616	 87.894	
	  8.500	 -8.497	 89.440	-11.105	-142.21	-56.937	 54.103	 -4.656	 83.615	
	  8.600	 -8.470	 85.106	-10.508	-148.88	-58.011	 48.602	 -4.697	 79.222	
	  8.700	 -8.423	 81.121	 -9.902	-155.44	-59.254	 44.807	 -4.739	 75.044	
	  8.800	 -8.399	 77.336	 -9.284	-162.06	-58.582	 45.088	 -4.781	 71.056	
	  8.900	 -8.337	 73.886	 -8.668	-168.63	-57.858	 43.593	 -4.835	 67.424	
	  9.000	 -8.283	 70.556	 -8.021	-175.10	-60.310	 48.015	 -4.902	 63.565	
	  9.100	 -8.255	 67.536	 -7.369	 178.51	-58.934	 41.401	 -4.982	 60.118	
	  9.200	 -8.210	 64.867	 -6.713	 172.13	-58.682	 34.487	 -5.076	 56.772	
	  9.300	 -8.184	 62.399	 -6.034	 165.76	-58.047	 32.314	 -5.188	 53.596	
	  9.400	 -8.175	 60.202	 -5.378	 159.48	-57.631	 31.510	 -5.321	 50.482	
	  9.500	 -8.230	 58.203	 -4.657	 153.15	-58.503	 36.634	 -5.481	 47.575	
	  9.600	 -8.277	 56.266	 -3.955	 146.90	-58.724	 19.996	 -5.683	 44.663	
	  9.700	 -8.371	 54.502	 -3.222	 140.73	-59.996	 11.649	 -5.931	 42.025	
	  9.800	 -8.483	 52.929	 -2.459	 134.35	-61.043	 17.117	 -6.191	 39.795	
	  9.900	 -8.635	 51.534	 -1.694	 127.93	-60.774	 25.997	 -6.499	 37.470	
	 10.000	 -8.820	 50.139	 -0.932	 121.54	-60.704	 24.421	 -6.842	 35.246	
	 10.100	 -9.052	 48.864	 -0.152	 115.03	-62.722	 19.749	 -7.248	 33.265	
	 10.200	 -9.337	 47.670	  0.628	 108.37	-62.774	 36.144	 -7.696	 31.328	
	 10.300	 -9.661	 46.636	  1.412	 101.72	-63.218	 24.018	 -8.206	 29.388	
	 10.400	-10.054	 45.551	  2.200	 94.963	-62.742	 17.485	 -8.786	 27.660	
	 10.500	-10.475	 44.536	  2.982	 88.043	-61.264	 24.824	 -9.452	 25.989	
	 10.600	-10.996	 43.657	  3.770	 81.073	-61.115	 21.006	-10.206	 24.512	
	 10.700	-11.592	 42.944	  4.545	 73.976	-63.177	  8.938	-11.073	 23.310	
	 10.800	-12.268	 42.414	  5.316	 66.738	-65.398	 -8.906	-12.053	 22.196	
	 10.900	-13.049	 41.777	  6.072	 59.313	-64.776	-29.132	-13.134	 21.503	
	 11.000	-13.842	 41.352	  6.812	 51.819	-69.959	-45.514	-14.378	 21.336	
	 11.100	-14.774	 41.245	  7.541	 44.141	-74.108	-54.554	-15.809	 21.735	
	 11.200	-15.911	 41.454	  8.250	 36.391	-76.777	-134.05	-17.445	 23.138	
	 11.300	-17.213	 41.765	  8.944	 28.498	-69.328	 167.10	-19.353	 26.161	
	 11.400	-18.740	 42.765	  9.615	 20.536	-71.350	 162.79	-21.527	 31.924	
	 11.500	-20.463	 45.290	 10.271	 12.557	-67.426	 137.27	-23.948	 43.090	
	 11.600	-22.597	 50.654	 10.902	  4.368	-63.949	 133.40	-25.915	 62.739	
	 11.700	-25.176	 61.173	 11.515	 -3.867	-62.749	 128.04	-26.309	 87.445	
	 11.800	-27.726	 79.148	 12.104	-12.182	-61.020	 118.54	-25.105	 107.44	
	 11.900	-28.674	 107.00	 12.675	-20.531	-60.660	 111.72	-23.287	 118.85	
	 12.000	-27.441	 131.49	 13.236	-28.924	-60.704	 108.15	-21.745	 124.37	
	 12.100	-25.259	 145.85	 13.770	-37.309	-59.052	 93.495	-20.350	 126.55	
	 12.200	-23.251	 153.45	 14.284	-45.683	-57.859	 94.941	-19.259	 126.89	
	 12.300	-21.918	 156.58	 14.805	-54.019	-56.907	 83.674	-18.455	 126.07	
	 12.400	-20.967	 157.67	 15.322	-62.390	-57.521	 74.962	-17.873	 124.16	
	 12.500	-20.183	 158.12	 15.837	-70.793	-57.051	 69.890	-17.450	 122.01	
	 12.600	-19.469	 158.06	 16.347	-79.268	-57.928	 56.018	-17.071	 120.08	
	 12.700	-18.931	 157.75	 16.840	-87.834	-57.905	 51.728	-16.771	 117.65	
	 12.800	-18.575	 157.19	 17.331	-96.458	-57.801	 50.720	-16.539	 114.87	
	 12.900	-18.377	 155.49	 17.817	-105.13	-59.487	 50.631	-16.324	 112.05	
	 13.000	-18.206	 152.85	 18.282	-113.83	-59.285	 50.239	-16.142	 108.85	
	 13.100	-18.178	 149.94	 18.731	-122.62	-59.139	 41.568	-15.992	 105.39	
	 13.200	-18.233	 146.72	 19.182	-131.40	-58.887	 38.066	-15.856	 101.61	
	 13.300	-18.587	 142.86	 19.630	-140.20	-57.631	 42.666	-15.749	 97.470	
	 13.400	-18.968	 136.86	 20.061	-149.12	-59.901	 47.175	-15.611	 93.236	
	 13.500	-19.354	 130.77	 20.491	-158.06	-60.127	 36.493	-15.511	 88.994	
	 13.600	-19.790	 123.84	 20.906	-167.09	-58.542	 29.481	-15.424	 84.567	
	 13.700	-20.441	 116.50	 21.300	-176.21	-59.425	 31.813	-15.327	 80.003	
	 13.800	-21.205	 105.25	 21.652	 174.67	-57.896	 31.300	-15.200	 75.622	
	 13.900	-21.514	 93.210	 22.053	 165.39	-58.285	 20.924	-15.091	 70.913	
	 14.000	-21.577	 81.054	 22.373	 156.04	-57.770	 13.026	-14.944	 66.565	
	 14.100	-21.410	 70.259	 22.693	 146.74	-57.926	 12.197	-14.779	 62.444	
	 14.200	-21.276	 58.130	 23.008	 137.43	-57.098	  4.419	-14.576	 58.167	
	 14.300	-20.500	 46.350	 23.285	 128.10	-57.195	 -0.602	-14.336	 54.056	
	 14.400	-19.601	 37.253	 23.546	 118.77	-57.109	-14.016	-14.099	 49.817	
	 14.500	-18.718	 30.994	 23.809	 109.51	-56.815	-13.170	-13.874	 45.881	
	 14.600	-18.282	 25.675	 24.050	 100.29	-56.428	-20.027	-13.700	 41.822	
	 14.700	-17.658	 19.700	 24.265	 91.077	-56.565	-28.384	-13.566	 38.474	
	 14.800	-16.947	 16.686	 24.487	 81.808	-57.299	-32.446	-13.451	 35.879	
	 14.900	-16.372	 15.156	 24.747	 72.206	-56.389	-37.029	-13.268	 33.913	
	 15.000	-15.941	 14.971	 24.973	 62.635	-57.906	-32.966	-12.951	 32.163	
	 15.100	-15.592	 14.012	 25.151	 52.908	-57.695	-44.035	-12.611	 30.149	
	 15.200	-15.175	 12.118	 25.312	 43.218	-57.725	-55.602	-12.299	 28.041	
	 15.300	-14.587	 12.410	 25.436	 33.500	-56.420	-55.642	-12.053	 25.568	
	 15.400	-14.046	 13.053	 25.530	 23.693	-56.891	-59.543	-11.786	 23.377	
	 15.500	-13.698	 13.050	 25.642	 13.854	-56.706	-63.154	-11.542	 21.041	
	 15.600	-13.427	 12.509	 25.695	  3.915	-57.720	-72.470	-11.297	 19.277	
	 15.700	-13.204	 12.357	 25.714	 -5.847	-56.971	-79.073	-11.219	 17.662	
	 15.800	-12.810	 13.210	 25.655	-15.412	-56.729	-79.107	-11.100	 15.953	
	 15.900	-12.415	 13.935	 25.635	-24.786	-57.553	-75.453	-10.974	 14.831	
	 16.000	-12.067	 15.195	 25.613	-34.098	-56.466	-91.431	-10.815	 13.666	
	 16.100	-11.790	 14.652	 25.582	-43.307	-56.677	-90.434	-10.751	 12.636	
	 16.200	-11.421	 14.220	 25.547	-52.581	-56.859	-102.02	-10.712	 11.316	
	 16.300	-11.008	 13.625	 25.441	-61.523	-55.968	-107.09	-10.702	 10.226	
	 16.400	-10.760	 12.787	 25.397	-70.571	-56.453	-113.99	-10.803	  9.546	
	 16.500	-10.658	 12.116	 25.372	-79.513	-56.751	-112.66	-10.868	  9.809	
	 16.600	-10.571	 10.548	 25.228	-88.546	-57.756	-126.42	-10.993	  9.484	
	 16.700	-10.487	  8.762	 25.118	-97.092	-57.401	-121.23	-11.113	  9.565	
	 16.800	-10.419	  7.438	 25.022	-105.78	-56.722	-126.42	-11.285	  9.892	
	 16.900	-10.498	  6.823	 24.947	-114.12	-56.420	-120.98	-11.470	 10.560	
	 17.000	-10.757	  5.733	 24.825	-122.19	-56.097	-126.25	-11.709	 10.987	
	 17.100	-10.926	  4.711	 24.730	-130.42	-57.033	-132.75	-12.026	 12.011	
	 17.200	-11.065	  3.127	 24.701	-138.35	-57.684	-133.57	-12.352	 13.216	
	 17.300	-11.189	  2.097	 24.630	-146.37	-58.075	-139.46	-12.754	 14.620	
	 17.400	-11.458	  1.297	 24.559	-154.35	-57.840	-133.32	-13.191	 16.524	
	 17.500	-11.957	 -0.174	 24.484	-162.14	-56.781	-135.80	-13.634	 18.988	
	 17.600	-12.348	 -2.048	 24.449	-169.87	-56.676	-134.94	-14.109	 21.816	
	 17.700	-12.756	 -3.725	 24.376	-177.54	-56.602	-139.87	-14.582	 24.812	
	 17.800	-13.182	 -5.215	 24.371	 174.89	-56.245	-141.22	-15.143	 28.649	
	 17.900	-13.923	 -6.981	 24.327	 167.24	-55.613	-145.34	-15.705	 33.406	
	 18.000	-14.828	 -9.723	 24.296	 159.66	-55.898	-147.37	-16.183	 38.793	
	 18.100	-15.868	-13.978	 24.343	 152.08	-55.234	-145.95	-16.606	 45.119	
	 18.200	-16.926	-17.898	 24.357	 144.43	-55.820	-149.31	-16.793	 52.221	
	 18.300	-18.551	-21.350	 24.361	 136.47	-55.845	-155.48	-16.777	 59.042	
	 18.400	-20.796	-27.046	 24.306	 128.65	-55.134	-158.40	-16.619	 64.888	
	 18.500	-23.449	-36.205	 24.315	 120.66	-55.427	-160.07	-16.354	 69.974	
	 18.600	-26.380	-53.338	 24.262	 112.70	-54.554	-158.84	-16.048	 73.950	
	 18.700	-29.270	-81.518	 24.192	 104.77	-55.469	-159.91	-15.695	 76.474	
	 18.800	-29.863	-127.73	 24.092	 96.882	-55.542	-164.77	-15.460	 77.731	
	 18.900	-26.114	-160.21	 23.965	 89.183	-55.047	-169.90	-15.338	 77.837	
	 19.000	-22.825	-174.42	 23.832	 81.799	-53.992	-168.19	-15.418	 76.546	
	 19.100	-21.136	 176.54	 23.730	 74.937	-52.303	-164.79	-15.971	 74.808	
	 19.200	-20.482	 171.85	 23.755	 68.006	-51.434	-175.04	-17.091	 75.420	
	 19.300	-19.415	 173.58	 23.816	 60.281	-50.691	 166.36	-18.117	 80.602	
	 19.400	-17.838	 173.24	 23.848	 51.988	-51.609	 154.69	-18.660	 87.453	
	 19.500	-16.637	 173.19	 23.769	 43.613	-51.883	 143.45	-18.797	 94.316	
	 19.600	-15.936	 171.32	 23.682	 35.567	-52.609	 136.05	-18.680	 99.137	
	 19.700	-15.799	 170.36	 23.645	 27.886	-53.340	 117.29	-18.466	 101.53	
	 19.800	-15.561	 171.32	 23.674	 19.972	-54.383	 100.93	-18.384	 102.10	
	 19.900	-14.898	 175.28	 23.677	 11.430	-56.025	 76.126	-18.513	 100.56	
	 20.000	-14.031	 177.47	 23.631	  2.605	-58.347	 49.457	-19.079	 98.214	
	 20.100	-13.324	 176.61	 23.507	 -6.052	-62.942	 13.399	-20.122	 97.783	
	 20.200	-13.116	 173.73	 23.469	-14.275	-64.419	-17.789	-20.997	 99.514	
	 20.300	-13.031	 170.97	 23.408	-22.591	-62.414	-67.707	-21.686	 100.86	
	 20.400	-13.227	 169.90	 23.401	-31.120	-61.469	-84.581	-22.273	 101.06	
	 20.500	-13.713	 170.54	 23.394	-39.909	-60.742	-100.39	-22.976	 99.920	
	 20.600	-14.379	 172.15	 23.365	-48.898	-59.604	-118.10	-23.497	 97.000	
	 20.700	-14.836	 174.02	 23.305	-58.097	-57.178	-119.37	-24.148	 90.939	
	 20.800	-15.213	 177.57	 23.239	-67.563	-56.701	-126.30	-24.882	 82.454	
	 20.900	-15.689	-177.68	 23.176	-77.218	-55.694	-124.09	-25.566	 71.066	
	 21.000	-15.934	-172.05	 23.030	-86.906	-54.804	-132.64	-25.342	 58.300	
	 21.100	-16.236	-166.59	 22.900	-96.543	-55.505	-142.44	-24.866	 43.568	
	 21.200	-16.398	-162.95	 22.712	-106.41	-53.694	-149.73	-23.877	 30.680	
	 21.300	-16.560	-159.39	 22.458	-116.24	-53.511	-155.23	-22.735	 19.866	
	 21.400	-16.606	-155.21	 22.189	-126.01	-52.845	-158.02	-21.386	 12.212	
	 21.500	-16.881	-151.69	 21.861	-135.75	-53.117	-167.17	-19.916	  5.379	
	 21.600	-17.501	-148.07	 21.475	-145.41	-51.992	-173.02	-18.666	  0.350	
	 21.700	-18.202	-143.70	 21.081	-155.01	-52.357	 175.25	-17.524	 -3.943	
	 21.800	-18.921	-138.15	 20.605	-164.43	-52.333	 172.15	-16.419	 -6.548	
	 21.900	-19.597	-129.47	 20.112	-173.60	-51.749	 170.88	-15.425	 -8.957	
	 22.000	-20.055	-117.55	 19.595	 177.46	-52.285	 170.51	-14.620	-11.287	
	 22.100	-20.057	-106.02	 19.049	 168.65	-52.320	 160.80	-13.844	-12.802	
	 22.200	-19.831	-95.901	 18.462	 160.01	-53.198	 153.25	-13.076	-13.418	
	 22.300	-19.248	-87.153	 17.846	 151.73	-53.305	 146.29	-12.302	-14.586	
	 22.400	-18.476	-81.469	 17.236	 143.77	-53.368	 151.10	-11.616	-16.184	
	 22.500	-17.858	-77.608	 16.637	 136.05	-54.478	 152.21	-11.107	-17.828	
	 22.600	-17.602	-73.140	 16.046	 128.29	-54.781	 152.21	-10.737	-18.967	
	 22.700	-17.437	-68.846	 15.455	 120.67	-54.503	 150.81	-10.382	-19.415	
	 22.800	-17.339	-65.559	 14.846	 113.15	-55.129	 149.01	-10.051	-19.542	
	 22.900	-17.264	-61.777	 14.223	 105.85	-54.467	 142.86	 -9.760	-19.728	
	 23.000	-17.101	-57.304	 13.596	 98.796	-55.599	 140.72	 -9.495	-19.885	
	 23.100	-17.087	-53.749	 12.993	 91.827	-56.363	 142.76	 -9.284	-19.723	
	 23.200	-17.192	-50.251	 12.412	 85.135	-56.732	 146.88	 -9.126	-19.340	
	 23.300	-17.466	-47.071	 11.860	 78.559	-55.884	 144.78	 -8.957	-18.484	
	 23.400	-17.804	-42.095	 11.316	 72.039	-54.713	 155.68	 -8.764	-17.587	
	 23.500	-18.021	-35.749	 10.799	 65.575	-53.618	 154.37	 -8.551	-17.028	
	 23.600	-18.241	-28.213	 10.294	 59.056	-52.976	 152.17	 -8.378	-16.530	
	 23.700	-18.422	-20.340	  9.792	 52.574	-53.101	 140.12	 -8.259	-16.087	
	 23.800	-18.390	-11.800	  9.291	 46.184	-51.805	 139.25	 -8.173	-15.387	
	 23.900	-18.099	 -3.310	  8.793	 39.903	-51.579	 131.95	 -8.116	-14.856	
	 24.000	-17.596	  5.192	  8.304	 33.705	-51.688	 132.77	 -8.090	-14.131	
	 24.100	-16.935	 13.296	  7.824	 27.609	-51.568	 125.31	 -8.097	-13.364	
	 24.200	-16.195	 19.913	  7.367	 21.674	-50.414	 121.33	 -8.136	-12.305	
	 24.300	-15.411	 24.930	  6.932	 15.598	-51.153	 119.99	 -8.178	-10.944	
	 24.400	-14.584	 29.071	  6.482	  9.477	-50.224	 116.58	 -8.184	 -9.603	
	 24.500	-13.844	 32.367	  6.014	  3.445	-49.874	 110.26	 -8.189	 -8.394	
	 24.600	-13.164	 35.882	  5.568	 -2.423	-49.434	 111.14	 -8.234	 -7.050	
	 24.700	-12.556	 38.358	  5.100	 -8.216	-49.260	 105.44	 -8.283	 -5.844	
	 24.800	-11.992	 40.456	  4.659	-13.988	-48.658	 99.896	 -8.335	 -4.666	
	 24.900	-11.472	 42.442	  4.209	-19.702	-48.382	 93.235	 -8.377	 -3.529	
	 25.000	-10.998	 44.170	  3.740	-25.270	-47.139	 88.994	 -8.444	 -2.498	
	 25.100	-10.594	 45.933	  3.304	-30.784	-46.987	 85.715	 -8.535	 -1.693	
	 25.200	-10.215	 47.457	  2.840	-36.320	-46.986	 80.839	 -8.647	 -0.650	
	 25.300	 -9.873	 48.802	  2.409	-41.699	-46.678	 70.429	 -8.766	  0.115	
	 25.400	 -9.547	 49.790	  1.950	-47.006	-46.343	 59.852	 -8.883	  0.766	
	 25.500	 -9.326	 51.224	  1.538	-52.189	-46.285	 57.259	 -9.040	  1.174	
	 25.600	 -9.114	 51.966	  1.103	-57.480	-46.592	 51.843	 -9.242	  1.421	
	 25.700	 -8.955	 53.044	  0.696	-62.517	-46.894	 44.818	 -9.483	  1.582	
	 25.800	 -8.818	 53.855	  0.267	-67.576	-46.783	 38.679	 -9.750	  1.615	
	 25.900	 -8.733	 54.390	 -0.095	-72.644	-47.013	 29.107	-10.037	  1.387	
	 26.000	 -8.743	 54.990	 -0.481	-77.806	-47.208	 25.463	-10.381	  1.127	
	 26.100	 -8.785	 55.989	 -0.838	-82.634	-48.167	 21.520	-10.771	  0.465	
	 26.200	 -8.847	 56.772	 -1.136	-88.085	-49.087	 18.283	-11.240	 -0.457	
	 26.300	 -8.991	 57.505	 -1.458	-93.317	-49.052	 20.258	-11.743	 -1.473	
	 26.400	 -9.117	 58.279	 -1.810	-98.860	-48.629	 19.756	-12.310	 -2.715	
	 26.500	 -9.262	 59.322	 -2.155	-104.19	-47.647	 15.531	-12.983	 -4.345	
	 26.600	 -9.491	 59.617	 -2.482	-109.47	-47.048	 15.436	-13.722	 -6.167	
	 26.700	 -9.763	 60.474	 -2.782	-115.26	-46.324	 13.373	-14.536	 -8.757	
	 26.800	-10.049	 60.978	 -3.112	-120.52	-46.142	  8.961	-15.436	-12.225	
	 26.900	-10.373	 61.012	 -3.512	-125.80	-45.731	 -0.947	-16.525	-16.361	
	 27.000	-10.796	 60.902	 -3.795	-131.16	-45.701	 -7.866	-17.673	-21.981	
	 27.100	-11.286	 61.133	 -4.094	-136.66	-45.378	-10.847	-18.829	-29.703	
	 27.200	-11.807	 61.113	 -4.445	-141.90	-45.672	-16.726	-20.037	-40.628	
	 27.300	-12.413	 60.748	 -4.653	-147.24	-45.762	-23.659	-21.210	-54.249	
	 27.400	-13.105	 60.183	 -4.983	-152.91	-45.906	-28.879	-22.014	-70.697	
	 27.500	-13.921	 59.529	 -5.258	-158.65	-46.154	-36.426	-22.068	-86.916	
	 27.600	-14.783	 58.644	 -5.629	-164.28	-46.248	-31.800	-21.485	-101.71	
	 27.700	-15.658	 56.530	 -5.889	-169.46	-45.917	-35.940	-20.521	-113.98	
	 27.800	-16.742	 54.323	 -6.140	-175.65	-46.695	-36.729	-19.431	-122.54	
	 27.900	-17.936	 50.767	 -6.484	 178.69	-46.431	-43.359	-18.490	-128.76	
	 28.000	-19.177	 45.590	 -6.860	 172.89	-46.501	-45.745	-17.622	-133.26	
	 28.100	-20.529	 38.141	 -7.151	 167.36	-46.083	-44.338	-16.895	-136.06	
	 28.200	-21.812	 28.890	 -7.408	 161.61	-46.122	-47.907	-16.262	-138.17	
	 28.300	-22.800	 16.655	 -7.844	 155.39	-46.050	-45.152	-15.757	-139.32	
	 28.400	-23.163	  2.985	 -8.156	 150.22	-45.289	-50.576	-15.372	-139.83	
	 28.500	-22.761	-11.965	 -8.511	 144.70	-44.700	-55.622	-15.065	-139.67	
	 28.600	-21.726	-24.024	 -8.778	 139.24	-44.433	-57.672	-14.878	-138.58	
	 28.700	-20.624	-34.322	 -9.090	 133.06	-44.098	-60.252	-14.713	-137.02	
	 28.800	-19.232	-41.466	 -9.484	 128.06	-44.150	-64.705	-14.662	-135.36	
	 28.900	-18.040	-47.107	 -9.723	 122.24	-43.773	-66.364	-14.695	-133.01	
	 29.000	-16.965	-50.787	 -9.943	 116.13	-43.841	-69.488	-14.762	-129.84	
	 29.100	-15.983	-53.134	-10.271	 109.73	-43.482	-71.651	-14.894	-125.78	
	 29.200	-15.096	-55.113	-10.678	 103.91	-42.860	-72.206	-15.061	-120.59	
	 29.300	-14.294	-56.599	-10.954	 98.300	-43.078	-75.649	-15.152	-114.48	
	 29.400	-13.579	-57.467	-11.295	 91.881	-42.478	-76.887	-15.195	-107.59	
	 29.500	-12.904	-58.019	-11.591	 85.952	-41.976	-79.073	-15.069	-100.03	
	 29.600	-12.273	-58.145	-11.961	 79.801	-41.848	-81.984	-14.829	-91.571	
	 29.700	-11.720	-58.936	-12.341	 73.756	-41.145	-83.349	-14.378	-83.100	
	 29.800	-11.254	-59.088	-12.629	 66.954	-40.538	-85.169	-13.750	-75.751	
	 29.900	-10.782	-59.330	-13.036	 61.269	-40.290	-86.690	-13.060	-68.708	
	 30.000	-10.376	-59.363	-13.638	 54.936	-39.791	-90.143	-12.260	-62.589	
	 30.100	-10.035	-59.635	-13.857	 48.258	-38.987	-93.662	-11.411	-57.294	
	 30.200	 -9.719	-59.731	-14.267	 42.692	-38.341	-96.257	-10.558	-52.847	
	 30.300	 -9.447	-59.419	-14.768	 35.533	-37.401	-100.29	 -9.768	-49.445	
	 30.400	 -9.202	-58.927	-15.256	 29.311	-36.549	-104.55	 -9.007	-46.588	
	 30.500	 -8.975	-58.673	-15.841	 23.494	-35.484	-111.31	 -8.336	-44.569	
	 30.600	 -8.785	-58.251	-16.504	 18.337	-34.795	-120.05	 -7.766	-42.456	
	 30.700	 -8.599	-58.014	-16.813	 12.421	-34.042	-129.45	 -7.256	-40.619	
	 30.800	 -8.513	-57.647	-17.421	  8.059	-33.740	-139.55	 -6.778	-38.516	
	 30.900	 -8.472	-56.939	-17.705	  3.075	-33.842	-148.76	 -6.261	-36.762	
	 31.000	 -8.395	-56.213	-18.065	 -5.093	-34.127	-156.63	 -5.774	-35.322	
	 31.100	 -8.313	-55.386	-18.844	 -8.238	-34.476	-164.01	 -5.279	-34.623	
	 31.200	 -8.324	-54.561	-19.067	-12.709	-34.640	-169.07	 -4.858	-34.563	
	 31.300	 -8.349	-53.436	-19.478	-18.066	-34.676	-173.31	 -4.539	-34.886	
	 31.400	 -8.381	-52.122	-20.002	-23.047	-34.603	-177.49	 -4.329	-35.552	
	 31.500	 -8.439	-50.654	-20.522	-25.847	-34.548	 176.31	 -4.207	-36.270	
	 31.600	 -8.511	-49.405	-20.710	-30.552	-34.464	 167.20	 -4.234	-36.907	
	 31.700	 -8.602	-47.357	-21.005	-35.317	-34.700	 158.97	 -4.369	-37.100	
	 31.800	 -8.726	-45.457	-21.019	-40.880	-35.462	 152.42	 -4.532	-36.503	
	 31.900	 -8.793	-43.202	-20.975	-48.047	-36.473	 145.40	 -4.695	-35.294	
	 32.000	 -8.914	-40.721	-20.945	-54.528	-37.929	 140.86	 -4.746	-33.224	
	 32.100	 -9.005	-38.046	-20.855	-62.997	-39.396	 140.03	 -4.656	-31.308	
	 32.200	 -9.021	-35.154	-21.395	-72.455	-40.888	 144.75	 -4.436	-29.943	
	 32.300	 -9.002	-32.550	-21.916	-81.295	-42.048	 156.29	 -4.138	-29.409	
	 32.400	 -8.957	-29.721	-22.538	-89.338	-41.505	 175.11	 -3.841	-30.006	
	 32.500	 -8.835	-27.506	-22.934	-96.609	-38.887	-172.60	 -3.613	-31.554	
	 32.600	 -8.736	-26.329	-23.398	-105.53	-35.840	-170.90	 -3.451	-33.749	
	 32.700	 -8.680	-25.961	-23.915	-113.45	-33.060	-179.12	 -3.378	-36.428	
	 32.800	 -8.804	-25.941	-24.666	-122.36	-31.141	 168.28	 -3.429	-39.528	
	 32.900	 -9.050	-25.679	-25.435	-129.79	-29.775	 154.79	 -3.591	-42.706	
	 33.000	 -9.432	-24.515	-26.235	-138.30	-28.904	 140.70	 -3.842	-45.740	
	 33.100	 -9.812	-22.786	-27.397	-144.48	-28.665	 126.71	 -4.158	-48.812	
	 33.200	-10.094	-20.749	-27.986	-148.20	-28.617	 113.72	 -4.560	-51.817	
	 33.300	-10.348	-18.813	-28.260	-151.76	-28.727	 102.85	 -5.036	-54.450	
	 33.400	-10.620	-17.113	-28.145	-159.13	-28.797	 93.873	 -5.539	-56.573	
	 33.500	-10.883	-15.711	-28.519	-167.74	-28.863	 84.921	 -6.036	-58.217	
	 33.600	-11.212	-14.623	-28.450	-177.10	-29.002	 76.342	 -6.480	-59.557	
	 33.700	-11.598	-13.401	-28.493	 171.15	-29.041	 67.716	 -6.849	-60.208	
	 33.800	-12.011	-12.644	-28.957	 157.91	-29.003	 58.744	 -7.071	-60.864	
	 33.900	-12.460	-11.466	-29.411	 143.42	-28.945	 50.194	 -7.135	-61.831	
	 34.000	-13.046	-10.542	-30.283	 128.21	-28.956	 40.671	 -7.037	-63.468	
	 34.100	-13.627	 -8.854	-31.118	 114.07	-28.924	 30.291	 -6.740	-65.953	
	 34.200	-14.417	 -6.169	-32.256	 94.999	-29.061	 19.407	 -6.321	-70.057	
	 34.300	-14.927	 -2.415	-34.390	 79.127	-29.261	  8.651	 -5.930	-75.446	
	 34.400	-15.261	  2.189	-36.363	 62.173	-29.800	 -1.349	 -5.546	-82.030	
	 34.500	-15.407	  6.897	-38.897	 52.433	-30.460	 -9.388	 -5.243	-89.525	
	 34.600	-15.149	  9.643	-38.103	 41.130	-30.718	-14.106	 -5.099	-97.251	
	 34.700	-14.649	 10.286	-37.811	 27.237	-30.270	-17.852	 -5.063	-104.36	
	 34.800	-14.172	  7.974	-35.555	  6.172	-29.121	-25.078	 -5.068	-110.49	
	 34.900	-13.782	  2.098	-33.031	-20.858	-27.525	-37.633	 -5.051	-115.38	
	 35.000	-13.615	 -5.874	-30.546	-53.671	-26.196	-57.172	 -4.913	-119.13	
! End Data: c:\data\dew\ztemp\tga4532aj\tga4532-7654a-6v900ma_sn015.s2p

