! TriQuint Semiconductor
! TQP369184 Gain Block
! SOT-363 Package
! 50 Ohm system. SOLT Ecal at test cable ends. Reference plane extended to the device leads.
! Device bias: 45 mA (typ.)
! Temperature: 25 deg. C
! Date: 09/30/2011
! Lot Code: J004
! Data Source: Apps Eng
! All data in ma (dB/Angle) format 
! freq-unit   param-type   data-format   keyword   impedance-ohms
# HZ  S  DB R  50 
!-----------------------------------------------------------------------------
! Frequency       S11                S21                S12                S22
10000000  -32.473   -177.92    22.551    179.64   -24.114    .9283   -35.731    85.54   
20000000  -31.342    178.07    22.579    179.18   -24.045    .3721   -41.671    59.712   
30000000  -31.117    172.54    22.56    178.85   -24.111    .2677   -48.162    43.945   
40000000  -30.557    171.89    22.582    178.47   -24.074   -.2829   -56.883    31.576   
50000000  -30.68    168.57    22.589    177.99   -24.169   -.0054   -58.81    111.49   
60000000  -30.421    163.06    22.588    177.7   -24.088   -.2375   -52.805    62.29   
70000000  -30.323    164.05    22.573    177.25   -24.105   -.0068   -55.891    119.88   
80000000  -29.914    158.22    22.577    176.89   -24.086   -.4655   -51.938    123.63   
90000000  -29.523    157.64    22.575    176.6   -24.157    .0782   -56.891    141.93   
100000000  -29.856    152.58    22.566    176.16   -24.089   -.4325   -54.622   -176.01   
110000000  -29.531    149.16    22.568    175.8   -24.052    .1771   -54.589    131.85   
120000000  -28.906    151.42    22.551    175.36   -24.131    .3364   -61.512    7.6108   
130000000  -29.492    147.97    22.554    175.05   -24.113    .2870   -62.067    30.969   
140000000  -29.289    143.76    22.555    174.71   -24.147    .0054   -53.066    118.93   
150000000  -28.796    139.34    22.541    174.31   -24.109    .0714   -55.073    127.53   
160000000  -29.002    139.58    22.546    173.92   -24.162    .5314   -51.348   -168.48   
170000000  -28.861    139.47    22.534    173.49   -24.097    .3227   -53.583    166.8   
180000000  -28.973    140.46    22.521    173.29   -24.183   -.0068   -54.232    133.59   
190000000  -28.568    136.9    22.511    172.87   -24.165    .0274   -53.904   -157.29   
200000000  -27.892    131.81    22.513    172.5   -24.161    .6756   -60.252    133.24   
210000000  -27.537    133.22    22.518    172.22   -24.125    .2444   -48.342    147.6   
220000000  -27.617    129.37    22.504    171.8   -24.207    .7553   -46.422    162.01   
230000000  -27.314    128.22    22.513    171.45   -24.139    .7017   -47.191    149.77   
240000000  -27.223    125.11    22.493    171.16   -24.182    .3474   -46.736    111.03   
250000000  -27.041    124.64    22.486    170.77   -24.266    .7113   -43.162    136.9   
260000000  -26.905    123.43    22.481    170.36   -24.16    .6372   -46.742    133.93   
270000000  -26.65    122.69    22.481    170.01   -24.2    .3913   -45.326    124.29   
280000000  -26.883    119.69    22.467    169.76   -24.158    .2609   -44.908    106.61   
290000000  -26.642    118.9    22.475    169.26   -24.057    1.1055   -44.858    103.02   
300000000  -26.579    118.94    22.458    169.05   -24.208    .3721   -47.045    119.26   
310000000  -26.462    117.27    22.45    168.58   -24.167    .7099   -47.759    110.32   
320000000  -26.387    114.95    22.432    168.26   -24.196    1.0437   -48.408    127.72   
330000000  -25.881    114.48    22.449    167.83   -24.196    .6701   -47.163    130.92   
340000000  -25.688    112.52    22.436    167.6   -24.225    .6935   -50.587    102.65   
350000000  -25.679    114.47    22.434    167.36   -24.165    .3955   -49.277    102.17   
360000000  -25.53    111.53    22.431    167.08   -24.122    1.1646   -48.181    114.36   
370000000  -25.387    110.39    22.406    166.7   -24.069    1.1906   -47.295    111.86   
380000000  -25.099    110.36    22.384    166.3   -24.182    1.0574   -44.21    105.14   
390000000  -24.741    111.35    22.384    165.93   -24.214    1.2112   -42.894    118.55   
400000000  -24.838    109.68    22.399    165.47   -24.21    1.2923   -41.92    111.25   
410000000  -24.677    109.92    22.4    165.27   -24.154    1.2167   -42.736    109.09   
420000000  -24.56    109.13    22.398    164.91   -24.104    .8898   -41.703    117.25   
430000000  -24.525    108.64    22.387    164.65   -24.127    1.5985   -42.056    106.79   
440000000  -24.563    106.87    22.365    164.18   -24.163    1.0945   -41.436    98.479   
450000000  -24.346    107.58    22.352    163.89   -24.156    1.122   -41.328    106.48   
460000000  -24.328    105.62    22.351    163.43   -24.108    1.637   -41.903    90.242   
470000000  -24.128    104.04    22.346    162.98   -24.147    .4751   -43.474    97.662   
480000000  -24.039    104.37    22.357    162.67   -24.141    1.3705   -41.197    91.236   
490000000  -23.836    102.63    22.359    162.46   -24.15    1.3458   -40.011    94.919   
500000000  -23.872    102.56    22.332    162.21   -24.178    1.6658   -41.723    104.49   
510000000  -23.492    101.63    22.299    161.86   -24.197    1.3087   -41.336    107.88   
520000000  -23.409    99.84    22.288    161.55   -24.162    1.6122   -42.746    112.83   
530000000  -23.277    99.451    22.283    161.09   -24.254    1.3403   -42.934    107.18   
540000000  -23.057    98.697    22.28    160.76   -24.202    1.3898   -44.254    118.38   
550000000  -23.139    98.987    22.265    160.47   -24.141    2.0119   -42.283    120.88   
560000000  -23.01    98.951    22.26    160.28   -24.126    1.7853   -41.744    118.45   
570000000  -23.137    98.8    22.245    159.87   -24.223    1.1824   -40.923    113.5   
580000000  -22.929    98.348    22.242    159.56   -24.106    1.9102   -44.508    111.91   
590000000  -22.738    96.935    22.246    159.08   -24.132    1.9611   -41.02    103   
600000000  -22.731    97.622    22.228    158.85   -24.221    1.5683   -42.242    106.89   
610000000  -22.463    97.333    22.223    158.49   -24.154    1.9254   -41.093    102.07   
620000000  -22.765    95.434    22.219    158.11   -24.135    1.8842   -40.253    106.35   
630000000  -22.486    94.024    22.204    157.7   -24.191    .9805   -41.433    110.71   
640000000  -22.41    93.804    22.171    157.5   -24.197    1.8745   -42.176    92.745   
650000000  -22.192    93.224    22.175    157.04   -24.198    1.6342   -40.882    106.7   
660000000  -22.378    92.035    22.164    156.77   -24.198    1.5601   -42.466    99.643   
670000000  -21.815    91.421    22.152    156.39   -24.242    1.4392   -44.481    111.83   
680000000  -22.101    91.108    22.131    156.08   -24.259    2.2549   -44.459    119.89   
690000000  -22.145    90.196    22.117    155.82   -24.184    2.0421   -44.751    105.8   
700000000  -21.806    88.915    22.103    155.49   -24.206    2.049   -44.594    104.4   
710000000  -21.883    89.416    22.095    155.16   -24.206    2.189   -42.346    121.65   
720000000  -21.808    88.211    22.091    154.96   -24.198    2.3181   -42.711    121.93   
730000000  -21.745    87.003    22.075    154.59   -24.185    2.2934   -39.751    118.94   
740000000  -21.492    86.729    22.079    154.32   -24.265    2.5447   -42.39    131.22   
750000000  -21.384    87.4    22.071    154.01   -24.24    2.0929   -41.667    120.81   
760000000  -21.326    87.012    22.059    153.71   -24.185    2.189   -40.835    125.94   
770000000  -21.51    85.329    22.054    153.31   -24.175    2.1986   -41.094    106.08   
780000000  -21.531    85.522    22.043    153.09   -24.163    1.8498   -40.488    115.08   
790000000  -21.244    85.781    22.028    152.73   -24.255    2.0778   -43.18    97.445   
800000000  -21.138    85.211    22.028    152.38   -24.184    2.3071   -40.994    95.451   
810000000  -21.343    83.841    22.023    152.05   -24.179    2.2275   -41.361    103.44   
820000000  -21.288    83.135    22.011    151.71   -24.163    2.7768   -43.337    95.838   
830000000  -21.011    82.016    22.007    151.37   -24.147    2.4294   -40.435    92.999   
840000000  -21.015    82.042    22.004    151.07   -24.235    2.5186   -43.177    90.63   
850000000  -20.749    80.964    22    150.62   -24.204    2.2865   -44.704    98.889   
860000000  -20.828    81.172    21.994    150.32   -24.14    2.303   -46.372    96.834   
870000000  -20.481    78.273    21.976    149.97   -24.228    2.8592   -47.534    111.01   
880000000  -20.65    79.166    21.969    149.65   -24.222    2.2289   -44.047    109.49   
890000000  -20.686    78.735    21.944    149.21   -24.115    3.0006   -52.224    141.73   
900000000  -20.255    77.34    21.915    149.16   -24.235    2.6436   -45.13    135.19   
910000000  -20.242    76.858    21.928    148.8   -24.204    2.4541   -46.948    164.77   
920000000  -20.3    77.934    21.899    148.67   -24.26    2.6807   -46.238    136.83   
930000000  -20.285    76.682    21.845    148.11   -24.19    2.0956   -43.713    146.26   
940000000  -20.333    78.394    21.873    147.7   -24.156    3.2094   -45.955    122.53   
950000000  -20.166    77.147    21.859    147.76   -24.234    3.1215   -49.986    46.009   
960000000  -20.197    75.666    21.818    147.27   -24.168    3.0624   -45.338    99.719   
970000000  -20.229    74.89    21.835    146.91   -24.145    2.7823   -49.838    112.59   
980000000  -20.082    73.858    21.813    146.74   -24.203    3.3934   -54.041    70.992   
990000000  -19.872    73.777    21.796    146.21   -24.188    2.3648   -46.218    104.72   
1000000000  -19.855    73.32    21.819    145.94   -24.105    3.3989   -52.6    109.88   
1010000000  -20.124    72.666    21.778    145.85   -24.159    2.8633   -51.473    67.312   
1020000000  -19.597    71.877    21.753    145.31   -24.147    3.2973   -52.395    16.86   
1030000000  -19.849    70.16    21.774    145.06   -24.192    3.1366   -52.264    46.395   
1040000000  -19.585    69.351    21.737    144.88   -24.335    2.7013   -52.12    50.625   
1050000000  -19.512    69.324    21.736    144.36   -24.249    3.0734   -58.235    158.51   
1060000000  -19.456    68.362    21.738    144.25   -24.198    3.6914   -61.917    73.842   
1070000000  -19.384    67.772    21.688    143.8   -24.105    2.9732   -50.633   -122.4   
1080000000  -19.414    67.628    21.698    143.43   -24.124    3.5445   -60.172    133.19   
1090000000  -19.241    67.294    21.686    143.33   -24.226    3.3687   -51.177    146.3   
1100000000  -19.057    68.394    21.656    142.88   -24.261    3.3028   -53.101   -158.11   
1110000000  -19.179    67.743    21.667    142.53   -24.21    3.2986   -57.757   -162.42   
1120000000  -18.891    66.334    21.635    142.45   -24.223    3.425   -50.663    141.98   
1130000000  -18.942    64.606    21.62    142.03   -24.171    3.4909   -55.92    116.1   
1140000000  -18.917    65.621    21.631    141.74   -24.162    3.1998   -55.625   -112.48   
1150000000  -19.037    64.998    21.596    141.45   -24.167    3.289   -60.562   -99.494   
1160000000  -18.832    64.593    21.585    141.1   -24.229    4.33   -55.494   -134.54   
1170000000  -18.823    65.194    21.588    140.73   -24.164    3.4607   -52.545   -51.217   
1180000000  -18.874    64.162    21.554    140.43   -24.13    4.1776   -56.826   -79.585   
1190000000  -18.811    63.046    21.549    140.12   -24.189    3.8136   -49.013   -98.454   
1200000000  -18.787    62.493    21.541    139.88   -24.212    3.4373   -51.024   -44.121   
1210000000  -18.602    61.51    21.532    139.55   -24.242    3.0817   -44.02   -59.862   
1220000000  -18.595    60.952    21.51    139.36   -24.228    3.7601   -49.255   -70.387   
1230000000  -18.362    59.593    21.493    138.91   -24.238    3.7724   -46.468   -69.082   
1240000000  -18.31    59.978    21.491    138.75   -24.212    3.6131   -44.677   -64.498   
1250000000  -18.311    59.141    21.462    138.41   -24.206    3.8219   -45.569   -77.809   
1260000000  -18.094    60.259    21.452    138.05   -24.224    3.539   -47.079   -95.397   
1270000000  -18.142    59.117    21.442    137.83   -24.139    3.6269   -45.78   -91.206   
1280000000  -18.215    57.36    21.416    137.5   -24.2    4.0031   -50.064   -87.105   
1290000000  -18.028    57.537    21.414    137.25   -24.185    3.9743   -45.435   -51.752   
1300000000  -17.89    58.063    21.4    136.96   -24.229    4.5209   -49.394   -31.866   
1310000000  -18.019    58.053    21.399    136.63   -24.186    3.6543   -51.447   -33.837   
1320000000  -18.136    57.162    21.387    136.34   -24.187    4.146   -47.097   -30.894   
1330000000  -18.038    56.688    21.343    136.08   -24.137    4.0622   -46.069   -40.287   
1340000000  -17.921    56.155    21.356    135.61   -24.19    3.3838   -44.24   -24.924   
1350000000  -17.824    56.883    21.366    135.47   -24.109    3.9702   -46.198   -29.582   
1360000000  -17.981    54.469    21.311    135.23   -24.208    3.8109   -44.251   -29.003   
1370000000  -17.891    53.237    21.317    134.8   -24.147    3.8054   -42.545   -37.724   
1380000000  -17.821    53.595    21.302    134.73   -24.176    4.3629   -42.314   -43.539   
1390000000  -17.605    53.06    21.253    134.17   -24.195    3.7724   -42.111   -33.986   
1400000000  -17.518    52.053    21.281    134.06   -24.218    4.341   -42.446   -31.922   
1410000000  -17.496    51.592    21.242    133.9   -24.272    4.2105   -43.226   -28.159   
1420000000  -17.348    50.529    21.243    133.41   -24.193    4.1336   -42.077   -51.45   
1430000000  -17.275    51.405    21.223    133.19   -24.149    3.9194   -41.914   -49.36   
1440000000  -17.24    50.937    21.2    132.94   -24.134    3.6598   -43.387   -31.718   
1450000000  -17.18    50.006    21.197    132.55   -24.149    4.5909   -46.139   -42.491   
1460000000  -17.143    49.53    21.189    132.33   -24.216    4.2819   -39.876   -29.625   
1470000000  -17.099    49.812    21.147    132.01   -24.19    4.2682   -39.112   -27.346   
1480000000  -17.046    49.581    21.17    131.61   -24.151    3.8589   -39.446   -13.543   
1490000000  -17.053    49.075    21.163    131.52   -24.233    4.1336   -41.688   -31.741   
1500000000  -17.168    47.377    21.103    131.1   -24.163    4.0952   -39.714   -28.713   
1510000000  -16.994    47.45    21.11    130.8   -24.182    5.5165   -37.992   -27.926   
1520000000  -17.158    46.383    21.095    130.71   -24.169    4.389   -37.072   -27.014   
1530000000  -17.073    46.141    21.063    130.16   -24.115    4.0608   -36.852   -30.495   
1540000000  -17.117    45.814    21.093    129.92   -24.19    4.5703   -35.759   -30.042   
1550000000  -17.161    44.431    21.024    129.9   -24.123    4.3835   -35.601   -32.316   
1560000000  -16.99    43.852    21.013    129.21   -24.137    4.8079   -35.706   -25.035   
1570000000  -16.821    43.348    21.038    129.14   -24.146    4.7324   -34.696   -33.989   
1580000000  -16.845    43.158    20.976    128.94   -24.133    4.3423   -34.512   -33.317   
1590000000  -16.758    42.963    20.993    128.37   -24.191    4.9782   -34.11   -32.594   
1600000000  -16.682    42.277    20.997    128.49   -24.178    4.5978   -33.713   -31.454   
1610000000  -16.498    42.104    20.954    128.09   -24.14    4.7873   -33.44   -35.127   
1620000000  -16.643    41.229    20.914    127.87   -24.168    4.8491   -34.847   -24.703   
1630000000  -16.49    40.941    20.921    127.35   -24.107    4.5648   -34.214   -20.61   
1640000000  -16.488    40.719    20.92    127.18   -24.176    5.2913   -34.289   -22.047   
1650000000  -16.513    41.256    20.89    127.16   -24.149    4.8477   -34.099   -25.175   
1660000000  -16.399    39.301    20.87    126.59   -24.16    4.6239   -32.426   -34.862   
1670000000  -16.428    40.226    20.877    126.41   -24.23    4.3643   -33.581   -28.382   
1680000000  -16.54    39.012    20.832    126.12   -24.163    4.3643   -31.99   -31.135   
1690000000  -16.329    38.598    20.85    125.62   -24.219    4.4014   -31.77   -29.203   
1700000000  -16.526    38.92    20.83    125.62   -24.206    4.8601   -31.816   -28.1   
1710000000  -16.477    37.095    20.794    125.2   -24.282    5.2995   -30.027   -28.003   
1720000000  -16.414    37.245    20.803    124.9   -24.245    4.2119   -30.562   -29.527   
1730000000  -16.33    35.327    20.75    124.77   -24.218    4.8463   -29.987   -29.169   
1740000000  -16.287    34.43    20.757    124.34   -24.223    4.6953   -29.771   -34.836   
1750000000  -16.164    34.188    20.741    124.34   -24.173    4.1267   -28.906   -33.228   
1760000000  -16.267    33.295    20.699    123.91   -24.137    5.1691   -30.015   -33.528   
1770000000  -15.994    33.523    20.736    123.47   -24.208    4.7736   -29.398   -33.999   
1780000000  -16.075    32.782    20.683    123.55   -24.185    4.4934   -28.935   -33.6   
1790000000  -15.875    32.216    20.673    122.93   -24.183    5.5563   -28.984   -38.271   
1800000000  -15.909    33.49    20.699    122.91   -24.187    4.7791   -28.461   -32.583   
1810000000  -15.866    31.667    20.621    122.63   -24.184    5.7101   -29.125   -30.483   
1820000000  -15.909    31.02    20.627    122.16   -24.169    5.5811   -28.545   -34.092   
1830000000  -15.803    30.118    20.616    121.88   -24.148    5.3297   -27.91   -30.486   
1840000000  -15.722    29.935    20.6    121.68   -24.081    4.8656   -27.391   -31.142   
1850000000  -15.818    29.475    20.586    121.43   -24.197    4.8354   -27.301   -30.365   
1860000000  -15.864    29.301    20.571    121.07   -24.239    5.6181   -27.185   -32.544   
1870000000  -15.827    28    20.542    120.93   -24.196    4.9919   -26.76   -32.977   
1880000000  -15.796    28.159    20.512    120.55   -24.231    4.9864   -26.32   -33.317   
1890000000  -15.702    26.948    20.519    120.21   -24.233    5.0977   -25.891   -34.012   
1900000000  -15.698    26.333    20.496    120.01   -24.16    5.1004   -26.159   -35.051   
1910000000  -15.715    25.584    20.455    119.71   -24.187    4.7145   -25.904   -35.609   
1920000000  -15.63    23.795    20.476    119.46   -24.085    5.0208   -25.655   -36.946   
1930000000  -15.591    24.506    20.438    119.4   -24.134    4.8024   -25.492   -35.98   
1940000000  -15.432    23.027    20.421    118.96   -24.298    4.8257   -25.559   -35.748   
1950000000  -15.418    22.452    20.428    118.86   -24.277    5.5289   -25.018   -38.743   
1960000000  -15.435    22.49    20.383    118.65   -24.241    6.0178   -24.958   -35.949   
1970000000  -15.172    21.112    20.389    118.15   -24.156    5.5975   -24.979   -37.241   
1980000000  -15.112    21.995    20.367    117.95   -24.195    5.5907   -24.925   -37.248   
1990000000  -15.255    20.69    20.341    117.59   -24.205    5.2872   -24.73   -39.142   
2000000000  -15.052    20.981    20.348    117.4   -24.241    5.4932   -24.618   -39.481   
2010000000  -15.145    20.257    20.301    117.27   -24.164    5.6731   -24.531   -37.274   
2020000000  -14.972    18.899    20.3    116.75   -24.184    4.9796   -24.481   -37.797   
2030000000  -14.954    19.922    20.301    116.72   -24.25    4.801   -24.018   -37.921   
2040000000  -15.005    19.396    20.243    116.27   -24.263    5.2954   -23.767   -37.948   
2050000000  -15.064    18.907    20.238    116.06   -24.283    4.6074   -23.432   -38.399   
2060000000  -14.969    18.318    20.211    116.04   -24.279    5.051   -23.071   -39.319   
2070000000  -15.042    16.731    20.176    115.52   -24.205    5.4327   -23.276   -42.216   
2080000000  -14.789    15.344    20.199    115.39   -24.251    5.2405   -22.961   -41.748   
2090000000  -14.787    15.705    20.138    115.12   -24.19    5.1691   -22.748   -43.602   
2100000000  -14.681    13.829    20.157    114.75   -24.141    5.4121   -22.629   -43.031   
2110000000  -14.703    13.563    20.129    114.75   -24.261    5.511   -22.419   -44.122   
2120000000  -14.63    12.881    20.105    114.33   -24.232    5.1553   -22.377   -43.551   
2130000000  -14.445    11.897    20.112    114.03   -24.307    6.3734   -22.071   -44.106   
2140000000  -14.443    11.522    20.084    113.95   -24.21    5.5357   -21.982   -43.206   
2150000000  -14.385    10.463    20.051    113.52   -24.206    4.8532   -21.974   -42.827   
2160000000  -14.257    10.874    20.057    113.34   -24.213    5.2542   -21.781   -42.698   
2170000000  -14.267    10.433    20.013    113.21   -24.203    5.0523   -21.715   -43.222   
2180000000  -14.118    10.372    20.006    112.61   -24.126    5.7033   -21.721   -43.077   
2190000000  -14.179    10.445    20.001    112.72   -24.309    5.6415   -21.387   -42.295   
2200000000  -14.145    9.3343    19.942    112.35   -24.235    5.3819   -21.463   -42.116   
2210000000  -14.023    8.936    19.969    112.02   -24.213    6.14   -21.097   -42.954   
2220000000  -14.109    8.9703    19.932    112.08   -24.295    5.522   -21.064   -42.484   
2230000000  -14.08    7.652    19.907    111.43   -24.227    5.4204   -20.762   -43.053   
2240000000  -13.98    7.7303    19.926    111.37   -24.182    5.5948   -20.788   -42.584   
2250000000  -14.044    6.3954    19.874    111.11   -24.297    5.6648   -20.641   -43.592   
2260000000  -13.896    5.5399    19.884    110.86   -24.236    5.8763   -20.381   -43.702   
2270000000  -13.858    5.1801    19.855    110.85   -24.248    5.2776   -20.401   -43.495   
2280000000  -13.81    4.286    19.813    110.34   -24.257    5.305   -20.197   -44.655   
2290000000  -13.625    3.9853    19.826    109.96   -24.187    6.0384   -20.264   -45.404   
2300000000  -13.606    2.8331    19.777    110.18   -24.299    6.3171   -20.123   -45.628   
2310000000  -13.397    2.2343    19.76    109.51   -24.182    5.7101   -19.994   -44.934   
2320000000  -13.431    2.3827    19.77    109.47   -24.355    6.2402   -19.937   -45.04   
2330000000  -13.38    2.0764    19.711    109.19   -24.282    5.1526   -19.646   -44.533   
2340000000  -13.304    1.696    19.737    108.89   -24.235    5.4808   -19.616   -45.074   
2350000000  -13.178    1.5683    19.709    108.76   -24.278    5.7156   -19.631   -45.676   
2360000000  -13.074    1.2401    19.669    108.4   -24.339    5.4643   -19.612   -44.521   
2370000000  -13.07    .5589    19.673    108.15   -24.259    5.8159   -19.517   -44.783   
2380000000  -13.035    .0645    19.655    108.01   -24.254    5.9189   -19.373   -44.294   
2390000000  -13.052    .1895    19.627    107.78   -24.451    6.2636   -19.132   -44.305   
2400000000  -12.952   -.3254    19.616    107.57   -24.351    5.7459   -19.055   -44.812   
2410000000  -12.943   -.9214    19.574    107.4   -24.336    5.7033   -19.051   -44.399   
2420000000  -12.908   -1.7372    19.552    106.95   -24.398    5.5426   -18.776   -45.853   
2430000000  -12.838   -2.2    19.556    106.9   -24.348    5.9738   -18.622   -45.515   
2440000000  -12.747   -3.3481    19.529    106.79   -24.23    6.3789   -18.573   -45.012   
2450000000  -12.603   -3.4209    19.524    106.35   -24.388    5.7321   -18.498   -46.171   
2460000000  -12.662   -3.9386    19.475    106.18   -24.49    5.9999   -18.555   -46.085   
2470000000  -12.554   -4.0141    19.466    105.8   -24.422    5.945   -18.412   -45.972   
2480000000  -12.562   -4.444    19.481    105.72   -24.38    6.4586   -18.28   -44.894   
2490000000  -12.39   -5.0029    19.441    105.46   -24.304    6.14   -18.179   -45.42   
2500000000  -12.394   -5.3188    19.445    105.24   -24.392    6.541   -18.2   -46.892   
2510000000  -12.245   -5.2309    19.398    105   -24.279    6.1853   -18.096   -45.618   
2520000000  -12.172   -5.9326    19.411    104.81   -24.422    6.2608   -17.922   -44.441   
2530000000  -12.145   -5.7637    19.381    104.66   -24.411    5.7129   -17.834   -43.83   
2540000000  -12.044   -5.9573    19.355    104.18   -24.35    6.2856   -17.847   -43.609   
2550000000  -12.012   -6.5767    19.369    104.18   -24.315    6.4119   -17.753   -44.032   
2560000000  -12.025   -6.3789    19.307    103.84   -24.389    6.5094   -17.753   -44.67   
2570000000  -11.903   -7.4295    19.31    103.64   -24.429    6.2553   -17.521   -43.463   
2580000000  -11.925   -7.2729    19.303    103.56   -24.478    6.6852   -17.528   -44.709   
2590000000  -11.895   -7.4405    19.243    103.04   -24.39    6.335   -17.551   -45.595   
2600000000  -11.845   -8.3331    19.272    102.88   -24.323    6.4215   -17.305   -45.496   
2610000000  -11.785   -8.2246    19.229    102.77   -24.391    6.5204   -17.179   -44.389   
2620000000  -11.801   -9.0623    19.225    102.4   -24.226    6.7401   -17.138   -44.058   
2630000000  -11.676   -9.1187    19.205    102.3   -24.393    6.6852   -17.117   -44.913   
2640000000  -11.643   -9.4249    19.159    101.94   -24.359    6.5891   -17.005   -45.13   
2650000000  -11.573   -10.037    19.174    101.74   -24.382    6.0562   -16.892   -45.875   
2660000000  -11.513   -10.118    19.134    101.64   -24.345    6.7332   -16.826   -44.686   
2670000000  -11.404   -10.837    19.101    101.41   -24.427    6.3048   -16.822   -45.169   
2680000000  -11.355   -11.187    19.119    101.32   -24.467    6.416   -16.871   -45.192   
2690000000  -11.212   -11.166    19.063    101.01   -24.359    6.3281   -16.559   -44.247   
2700000000  -11.189   -11.076    19.073    100.54   -24.293    6.2155   -16.61   -44.422   
2710000000  -11.226   -11.659    19.068    100.52   -24.343    5.6964   -16.542   -43.842   
2720000000  -11.11   -11.503    19.013    100.14   -24.468    6.552   -16.513   -44.356   
2730000000  -11.035   -11.994    19.015    99.955   -24.528    6.2238   -16.229   -43.837   
2740000000  -11.021   -11.724    18.991    99.978   -24.365    6.5437   -16.266   -43.628   
2750000000  -11.01   -12.232    18.976    99.451   -24.455    6.1111   -16.022   -42.643   
2760000000  -11.034   -12.312    18.966    99.513   -24.405    6.1798   -16.1   -42.715   
2770000000  -10.982   -13.359    18.907    99.362   -24.405    6.7786   -16   -43.657   
2780000000  -10.94   -13.285    18.925    98.667   -24.348    7.1068   -15.954   -43.785   
2790000000  -10.942   -13.111    18.912    98.786   -24.45    6.7854   -15.856   -43.933   
2800000000  -10.839   -14.123    18.858    98.535   -24.359    6.8033   -15.747   -44.388   
2810000000  -10.82   -14.371    18.878    98.356   -24.424    7.3965   -15.864   -44.293   
2820000000  -10.741   -14.523    18.84    98.378   -24.441    6.9832   -15.72   -44.202   
2830000000  -10.65   -14.855    18.804    97.77   -24.379    6.9008   -15.766   -43.831   
2840000000  -10.61   -14.973    18.812    97.737   -24.494    6.9296   -15.64   -43.36   
2850000000  -10.633   -15.422    18.779    97.663   -24.479    6.5204   -15.689   -43.86   
2860000000  -10.501   -15.609    18.761    97.083   -24.467    6.736   -15.467   -43.014   
2870000000  -10.398   -15.522    18.774    97.031   -24.51    6.4819   -15.497   -42.439   
2880000000  -10.321   -15.654    18.696    96.877   -24.419    6.7044   -15.433   -43.128   
2890000000  -10.324   -15.726    18.709    96.453   -24.499    7.8552   -15.364   -43.005   
2900000000  -10.278   -15.524    18.703    96.419   -24.548    6.9942   -15.397   -43.002   
2910000000  -10.312   -16.128    18.669    96.167   -24.451    6.5959   -15.161   -43.003   
2920000000  -10.196   -15.885    18.658    95.75   -24.483    6.394   -15.102   -42.361   
2930000000  -10.253   -16.355    18.609    96.052   -24.535    6.9214   -15.122   -43.157   
2940000000  -10.26   -16.294    18.586    95.397   -24.555    7.4817   -15.001   -43.466   
2950000000  -10.18   -16.595    18.608    95.331   -24.593    7.7069   -15.014   -42.764   
2960000000  -10.171   -16.821    18.541    95.223   -24.5    7.0889   -14.853   -43.617   
2970000000  -10.172   -17.17    18.562    94.838   -24.586    7.6149   -14.806   -43.201   
2980000000  -10.165   -17.183    18.548    94.879   -24.477    7.1494   -14.771   -43.575   
2990000000  -10.114   -17.75    18.489    94.529   -24.564    7.3595   -14.648   -43.455   
3000000000  -10.048   -17.909    18.501    94.283   -24.653    7.2922   -14.562   -43.373   
3010000000  -10.013   -18.43    18.485    94.147   -24.601    6.9118   -14.609   -43.049   
3020000000  -10.001   -18.45    18.478    93.812   -24.571    7.7618   -14.51   -43.669   
3030000000  -9.9374   -18.796    18.475    93.91   -24.537    7.0038   -14.414   -42.704   
3040000000  -9.838   -18.986    18.4    93.742   -24.683    7.3389   -14.396   -42.664   
3050000000  -9.8312   -18.858    18.408    93.248   -24.555    7.2469   -14.321   -42.718   
3060000000  -9.7355   -19.009    18.418    93.143   -24.562    6.8939   -14.342   -42.362   
3070000000  -9.7408   -19.072    18.366    93.024   -24.501    7.2949   -14.199   -41.777   
3080000000  -9.7273   -19.238    18.357    92.671   -24.513    7.7234   -14.21   -42.12   
3090000000  -9.7307   -19.078    18.333    92.556   -24.662    7.0821   -14.231   -41.714   
3100000000  -9.6849   -19.042    18.289    92.381   -24.627    7.0505   -14.08   -42.112   
3110000000  -9.6917   -18.921    18.302    92.071   -24.798    7.5037   -14.078   -41.651   
3120000000  -9.6759   -19.341    18.284    91.997   -24.664    7.2276   -14.024   -41.866   
3130000000  -9.6467   -19.361    18.221    91.781   -24.643    6.8774   -13.904   -42.256   
3140000000  -9.6937   -19.697    18.246    91.39   -24.739    8.0681   -13.873   -41.808   
3150000000  -9.6845   -20.02    18.206    91.369   -24.644    8.2961   -13.902   -41.35   
3160000000  -9.6707   -20.285    18.184    91.176   -24.534    7.8731   -13.898   -41.942   
3170000000  -9.6201   -20.354    18.186    91.125   -24.568    7.7852   -13.801   -41.655   
3180000000  -9.5901   -20.827    18.14    90.88   -24.568    7.8058   -13.801   -41.988   
3190000000  -9.5201   -20.859    18.143    90.526   -24.652    8.443   -13.819   -42.432   
3200000000  -9.5022   -21.182    18.15    90.533   -24.73    7.7879   -13.732   -41.874   
3210000000  -9.4395   -21.392    18.106    90.417   -24.628    9.359   -13.655   -42.531   
3220000000  -9.4198   -21.543    18.094    90.181   -24.642    8.1766   -13.59   -41.424   
3230000000  -9.28   -21.65    18.064    89.804   -24.658    7.4542   -13.592   -42.038   
3240000000  -9.3015   -20.783    18.048    89.772   -24.639    8.7547   -13.586   -42.354   
3250000000  -9.3263   -21.787    18.038    89.588   -24.75    7.8799   -13.468   -41.559   
3260000000  -9.282   -21.686    18.028    89.434   -24.626    9.0033   -13.453   -41.527   
3270000000  -9.2696   -21.393    17.983    89.157   -24.751    8.7602   -13.549   -41.357   
3280000000  -9.2343   -21.804    18.015    88.884   -24.699    8.4911   -13.509   -41.484   
3290000000  -9.2536   -21.462    17.942    88.824   -24.662    8.5364   -13.373   -42.208   
3300000000  -9.2865   -22.165    17.951    88.514   -24.821    8.465   -13.273   -41.293   
3310000000  -9.226   -22.33    17.92    88.662   -24.691    8.399   -13.349   -41.565   
3320000000  -9.2759   -21.738    17.881    88.3   -24.761    8.9333   -13.239   -42.064   
3330000000  -9.3026   -22.29    17.886    88.025   -24.724    8.2851   -13.395   -41.317   
3340000000  -9.2992   -22.709    17.858    87.965   -24.78    7.9761   -13.196   -41.667   
3350000000  -9.2655   -23.161    17.844    87.874   -24.731    8.8055   -13.053   -41.072   
3360000000  -9.1881   -23.147    17.825    87.491   -24.931    8.8838   -13.201   -40.637   
3370000000  -9.1396   -23.097    17.816    87.404   -24.765    8.5776   -13.179   -41.701   
3380000000  -9.1897   -23.681    17.828    87.422   -24.718    8.4018   -13.129   -41.782   
3390000000  -9.0782   -23.371    17.818    86.924   -24.674    8.6751   -13.069   -41.322   
3400000000  -9.0694   -23.56    17.778    87.027   -24.776    7.7316   -13.209   -41.493   
3410000000  -9.0737   -23.681    17.756    86.693   -24.835    9.3713   -13.265   -40.982   
3420000000  -8.9319   -24.048    17.769    86.354   -24.91    9.5348   -13.115   -41.6   
3430000000  -9.0281   -23.596    17.748    86.443   -24.713    9.4469   -12.992   -41.097   
3440000000  -8.9607   -23.946    17.675    86.129   -24.79    8.4814   -13.174   -40.901   
3450000000  -8.9251   -23.199    17.702    86.042   -24.655    9.3439   -13.009   -40.974   
3460000000  -8.9572   -23.894    17.664    86.066   -24.764    9.1283   -13.08   -40.836   
3470000000  -8.9121   -24.48    17.664    85.669   -24.75    9.3755   -13.05   -40.99   
3480000000  -8.9634   -24.11    17.646    85.818   -24.885    8.8591   -12.888   -40.686   
3490000000  -9.0264   -23.934    17.601    85.323   -24.7    8.9017   -13.02   -40.919   
3500000000  -8.9969   -24.292    17.63    85.159   -24.891    8.6984   -12.9   -40.914   
3510000000  -8.9805   -24.505    17.602    85.248   -24.819    8.936   -12.995   -40.986   
3520000000  -8.9866   -24.802    17.561    85.005   -24.781    9.8877   -12.898   -41.462   
3530000000  -9.0117   -25.124    17.589    84.787   -24.927    10.017   -12.891   -41.776   
3540000000  -8.9457   -24.659    17.526    84.665   -24.787    10.245   -12.979   -40.228   
3550000000  -8.8972   -25.168    17.525    84.216   -24.919    9.4057   -13.079   -41.228   
3560000000  -8.8604   -24.804    17.55    84.33   -24.761    9.5238   -12.94   -41.228   
3570000000  -8.8069   -25.002    17.472    84.227   -24.847    9.5924   -12.952   -40.619   
3580000000  -8.8318   -25.141    17.514    83.738   -24.83    9.6117   -12.853   -40.724   
3590000000  -8.7696   -25.711    17.491    83.874   -25.011    10.202   -12.859   -41.17   
3600000000  -8.7845   -25.433    17.459    83.653   -24.879    10.278   -12.771   -41.142   
3610000000  -8.7372   -25.286    17.492    83.305   -24.762    10.05   -12.793   -40.772   
3620000000  -8.6749   -25.286    17.431    83.307   -24.83    9.0967   -12.77   -40.207   
3630000000  -8.7144   -25.119    17.354    83.079   -24.972    9.9852   -12.894   -40.393   
3640000000  -8.7316   -25.409    17.4    82.77   -24.855    9.6529   -12.78   -39.353   
3650000000  -8.6881   -25.711    17.36    83.05   -24.787    10.408   -12.784   -39.924   
3660000000  -8.6724   -25.286    17.338    82.477   -24.867    9.7215   -12.796   -39.735   
3670000000  -8.7344   -25.608    17.368    82.476   -24.993    10.845   -12.813   -39.89   
3680000000  -8.7228   -25.508    17.294    82.371   -25.031    10.515   -12.78   -40.508   
3690000000  -8.7751   -26.331    17.319    82.112   -24.895    10.71   -12.788   -39.934   
3700000000  -8.7703   -26.242    17.291    82.194   -24.887    10.695   -12.804   -40.329   
3710000000  -8.7328   -26.042    17.264    81.969   -24.87    10.688   -12.872   -39.36   
3720000000  -8.7903   -26.08    17.295    81.722   -24.886    11.405   -12.89   -40.037   
3730000000  -8.7197   -26.18    17.277    81.63   -24.874    10.714   -12.887   -39.507   
3740000000  -8.6748   -26.827    17.217    81.425   -24.984    10.614   -12.96   -39.666   
3750000000  -8.6088   -26.698    17.241    81.005   -25.084    11.093   -12.968   -39.527   
3760000000  -8.6842   -26.573    17.225    80.94   -24.915    10.783   -12.931   -40.18   
3770000000  -8.5702   -26.671    17.205    80.806   -24.965    10.155   -12.903   -39.367   
3780000000  -8.5436   -27.043    17.202    80.782   -24.688    11.42   -12.846   -39.326   
3790000000  -8.5529   -26.767    17.164    80.471   -24.81    11.575   -13.018   -39.207   
3800000000  -8.5411   -26.61    17.16    80.311   -24.939    11.365   -12.916   -38.702   
3810000000  -8.4817   -26.509    17.157    80.155   -25.025    11.157   -12.861   -39.095   
3820000000  -8.5684   -26.459    17.147    80.079   -24.899    11.427   -12.817   -39.165   
3830000000  -8.5882   -26.559    17.106    79.95   -24.901    10.874   -12.747   -39.404   
3840000000  -8.5701   -26.277    17.114    79.836   -25.099    11   -12.806   -39.012   
3850000000  -8.6104   -26.494    17.079    79.726   -24.913    11.759   -12.885   -39.183   
3860000000  -8.5373   -26.562    17.06    79.39   -24.988    10.529   -12.836   -39.217   
3870000000  -8.5536   -26.535    17.076    79.275   -24.655    11.615   -12.885   -38.856   
3880000000  -8.6691   -26.559    17.04    79.316   -24.897    11.028   -12.921   -38.357   
3890000000  -8.573   -26.831    17.025    78.915   -25.1    11.946   -12.924   -38.754   
3900000000  -8.547   -26.999    17.056    78.839   -24.864    11.372   -12.973   -39.236   
3910000000  -8.5477   -27.36    17.031    78.669   -24.874    11.974   -13.006   -39.082   
3920000000  -8.5524   -27.396    17.019    78.47   -24.991    12.027   -12.873   -38.956   
3930000000  -8.4738   -27.495    17.016    78.604   -24.894    11.847   -13.128   -38.473   
3940000000  -8.5658   -27.545    16.956    78.121   -24.973    11.79   -13.024   -38.482   
3950000000  -8.4822   -27.754    17.02    77.966   -24.873    12.262   -12.963   -38.22   
3960000000  -8.5177   -27.421    16.98    78.017   -24.916    11.775   -12.971   -37.557   
3970000000  -8.4606   -27.64    16.946    77.716   -24.959    12.941   -12.874   -37.724   
3980000000  -8.4647   -27.166    16.955    77.614   -24.834    11.478   -13.004   -37.014   
3990000000  -8.524   -27.116    16.91    77.476   -25.086    11.997   -13.053   -38.025   
4000000000  -8.4808   -27.411    16.934    77.145   -24.917    12.1   -12.936   -36.929   
4010000000  -8.5344   -27.095    16.915    77.322   -24.886    11.946   -13.03   -36.367   
4020000000  -8.583   -27.307    16.864    76.884   -24.966    11.81   -13.087   -36.508   
4030000000  -8.5674   -27.044    16.902    76.789   -24.835    12.463   -13.086   -37.594   
4040000000  -8.5597   -27.517    16.884    76.808   -25.031    13.714   -13.201   -37.18   
4050000000  -8.5537   -27.401    16.855    76.494   -25.05    11.872   -13.104   -36.845   
4060000000  -8.5148   -27.224    16.879    76.317   -24.921    13.304   -13.224   -36.628   
4070000000  -8.5941   -27.278    16.819    76.369   -25.185    14.116   -13.288   -36.785   
4080000000  -8.5783   -27.908    16.801    75.913   -24.845    12.644   -13.259   -37.121   
4090000000  -8.5894   -27.845    16.847    76.025   -24.933    12.489   -13.257   -35.703   
4100000000  -8.5322   -27.762    16.808    75.771   -25.054    13.031   -13.343   -37.227   
4110000000  -8.5639   -27.827    16.801    75.524   -24.93    12.177   -13.142   -36.396   
4120000000  -8.5382   -27.872    16.783    75.627   -25.015    14.038   -13.391   -36.661   
4130000000  -8.5267   -28.169    16.78    75.226   -25.014    12.527   -13.283   -36.24   
4140000000  -8.5155   -27.831    16.807    75.016   -25.034    13.273   -13.222   -36.207   
4150000000  -8.5861   -27.764    16.737    75.241   -24.982    13.876   -13.457   -36.384   
4160000000  -8.5185   -27.688    16.753    74.697   -25.033    13.125   -13.39   -35.756   
4170000000  -8.563   -27.798    16.755    74.691   -24.923    13.162   -13.372   -35.493   
4180000000  -8.5439   -27.504    16.704    74.39   -25.043    12.578   -13.408   -36.388   
4190000000  -8.529   -27.283    16.724    74.257   -24.853    11.797   -13.409   -34.816   
4200000000  -8.616   -27.363    16.718    74.316   -24.939    14.098   -13.445   -35.695   
4210000000  -8.5959   -27.414    16.699    73.895   -24.927    12.798   -13.45   -35.493   
4220000000  -8.6461   -27.477    16.703    73.825   -24.947    13.644   -13.528   -34.792   
4230000000  -8.6795   -27.133    16.682    73.879   -25.134    13.781   -13.654   -35.274   
4240000000  -8.6347   -27.61    16.66    73.472   -25.008    13.83   -13.628   -35.939   
4250000000  -8.7101   -27.576    16.695    73.523   -24.985    14.561   -13.719   -35.21   
4260000000  -8.7043   -27.577    16.653    73.275   -25.005    14.453   -13.744   -34.559   
4270000000  -8.7251   -27.603    16.668    72.94   -25.067    13.604   -13.685   -34.413   
4280000000  -8.6977   -27.962    16.628    73.342   -24.958    14.262   -13.791   -35.335   
4290000000  -8.7385   -27.801    16.609    72.893   -24.8    13.872   -13.843   -34.986   
4300000000  -8.7191   -27.89    16.641    72.772   -25.056    13.031   -13.798   -33.951   
4310000000  -8.7212   -27.713    16.609    72.723   -25.073    15.293   -13.898   -34.426   
4320000000  -8.6754   -27.881    16.571    72.411   -24.946    13.152   -13.964   -33.595   
4330000000  -8.6794   -27.967    16.624    72.272   -24.86    14.086   -13.973   -33.353   
4340000000  -8.7768   -27.285    16.545    72.058   -25.096    13.011   -13.824   -33.863   
4350000000  -8.6803   -27.971    16.591    71.627   -24.997    13.874   -14.035   -33.23   
4360000000  -8.6952   -27.322    16.59    71.893   -25.099    13.781   -13.962   -32.658   
4370000000  -8.7858   -27.337    16.544    71.58   -25.019    15.351   -14.049   -33.289   
4380000000  -8.8126   -27.188    16.573    71.44   -25.106    14.356   -14.173   -33.203   
4390000000  -8.8492   -27.327    16.524    71.454   -24.963    15.083   -14.194   -32.76   
4400000000  -8.8945   -27.282    16.539    71.082   -25.063    14.44   -14.2   -33.157   
4410000000  -8.865   -27.616    16.546    70.98   -25.1    14.572   -14.452   -32.921   
4420000000  -8.9247   -26.882    16.509    71.032   -25.142    14.521   -14.396   -33.3   
4430000000  -9.037   -27.473    16.526    70.564   -25.113    14.87   -14.292   -33.4   
4440000000  -9.0186   -27.732    16.518    70.661   -25.138    13.987   -14.365   -33.05   
4450000000  -8.9792   -27.533    16.488    70.236   -25.029    14.796   -14.554   -32.331   
4460000000  -9.023   -27.74    16.513    70.145   -24.949    14.943   -14.704   -31.139   
4470000000  -8.976   -27.632    16.496    70.153   -25.159    15.058   -14.592   -31.895   
4480000000  -9.0027   -27.817    16.468    69.598   -25.113    14.459   -14.561   -31.915   
4490000000  -9.0916   -27.856    16.495    69.572   -24.99    15.71   -14.564   -31.657   
4500000000  -9.095   -27.583    16.471    69.615   -24.969    14.382   -14.671   -31.369   
4510000000  -9.0141   -27.389    16.455    69.119   -25.005    15.752   -14.753   -31.472   
4520000000  -9.015   -27.114    16.46    69.24   -24.92    15.786   -14.878   -31.707   
4530000000  -9.0732   -27.647    16.417    68.99   -25.176    13.383   -14.827   -30.725   
4540000000  -9.0705   -27.585    16.467    68.746   -24.791    15.021   -14.928   -28.992   
4550000000  -9.084   -27.576    16.425    68.927   -24.913    15.3   -14.996   -31.069   
4560000000  -9.1482   -26.934    16.383    68.518   -25.178    14.126   -15.167   -29.971   
4570000000  -9.1918   -26.893    16.434    68.104   -25.136    15.139   -15.223   -29.809   
4580000000  -9.2222   -26.956    16.43    68.303   -24.992    13.924   -15.372   -29.66   
4590000000  -9.3292   -27.057    16.401    68.102   -25.034    15.369   -15.401   -29.022   
4600000000  -9.1985   -27.497    16.378    67.838   -24.997    15.558   -15.466   -30.771   
4610000000  -9.289   -26.608    16.381    67.902   -25.08    16.333   -15.457   -29.979   
4620000000  -9.3642   -27.151    16.408    67.429   -25.199    15.907   -15.523   -28.582   
4630000000  -9.3609   -27.312    16.427    67.538   -24.985    15.743   -15.583   -28.195   
4640000000  -9.4245   -26.989    16.394    67.308   -24.994    17.088   -15.653   -28.549   
4650000000  -9.4127   -27.703    16.405    67.125   -25.14    15.097   -15.851   -28.017   
4660000000  -9.4531   -27.333    16.38    67.229   -24.97    15.033   -15.743   -28.363   
4670000000  -9.4905   -27.183    16.349    66.662   -24.956    16.666   -15.948   -27.513   
4680000000  -9.4584   -27.157    16.395    66.465   -25.078    15.123   -15.931   -27.102   
4690000000  -9.4928   -27.044    16.371    66.443   -25.105    16.382   -16.174   -27.041   
4700000000  -9.5065   -27.563    16.329    65.961   -24.937    15.325   -16.126   -26.89   
4710000000  -9.5423   -27.135    16.378    65.983   -24.877    16.622   -16.142   -26.377   
4720000000  -9.5712   -26.934    16.317    66.02   -25.046    16.091   -16.426   -26.803   
4730000000  -9.6478   -27.142    16.342    65.72   -24.905    16.139   -16.425   -25.959   
4740000000  -9.7021   -26.667    16.319    65.367   -25.159    15.937   -16.604   -24.704   
4750000000  -9.7588   -26.93    16.31    65.472   -25.138    15.949   -16.718   -25.683   
4760000000  -9.7696   -26.594    16.32    65.031   -25.112    15.893   -16.799   -25.572   
4770000000  -9.8287   -26.623    16.31    65.176   -24.94    16.962   -16.87   -24.879   
4780000000  -9.9133   -26.64    16.304    64.981   -25.01    15.625   -16.862   -24.899   
4790000000  -9.9415   -26.691    16.321    64.887   -25.004    16.374   -17.045   -25.317   
4800000000  -9.8849   -26.678    16.283    64.519   -24.804    16.096   -17.25   -23.784   
4810000000  -10.023   -26.835    16.321    64.292   -24.888    17.069   -17.302   -23.887   
4820000000  -10.004   -27.41    16.319    64.164   -25.039    16.973   -17.274   -23.358   
4830000000  -10.034   -27.099    16.266    64.034   -24.978    16.206   -17.35   -23.205   
4840000000  -10.091   -27.032    16.315    63.693   -25.091    17.725   -17.52   -22.21   
4850000000  -10.108   -26.765    16.313    63.712   -24.984    16.658   -17.764   -20.68   
4860000000  -10.11   -26.929    16.265    63.461   -24.981    17.078   -17.807   -22.207   
4870000000  -10.108   -26.82    16.292    63.35   -24.78    16.773   -17.786   -20.229   
4880000000  -10.213   -26.77    16.244    63.279   -25.118    16.022   -17.91   -20.172   
4890000000  -10.234   -26.222    16.274    62.879   -24.973    16.387   -18.298   -21.039   
4900000000  -10.285   -26.509    16.269    62.901   -24.95    16.853   -18.457   -20.316   
4910000000  -10.301   -26.568    16.263    62.704   -24.96    17.056   -18.46   -19.287   
4920000000  -10.319   -26.38    16.234    62.441   -25.09    16.28   -18.708   -18.751   
4930000000  -10.418   -26.765    16.239    62.005   -24.882    18.652   -18.899   -19.142   
4940000000  -10.423   -26.451    16.246    62.183   -24.986    17.011   -18.933   -19.01   
4950000000  -10.573   -26.04    16.269    61.935   -24.955    18.123   -18.966   -17.427   
4960000000  -10.607   -26.745    16.278    61.734   -25.042    17.871   -19.141   -16.445   
4970000000  -10.716   -26.697    16.247    61.839   -24.932    17.056   -19.524   -17.257   
4980000000  -10.638   -26.257    16.21    61.077   -24.982    16.537   -19.413   -17.585   
4990000000  -10.801   -26.809    16.259    61.214   -25.078    18.6   -19.698   -14.805   
5000000000  -10.801   -26.859    16.204    60.993   -24.86    17.404   -19.958   -16.087   
5010000000  -10.8   -26.428    16.231    60.693   -25.054    18.075   -20.033   -15.315   
5020000000  -10.832   -26.805    16.237    60.765   -25.194    17.088   -19.897   -12.202   
5030000000  -10.949   -26.397    16.181    60.588   -25.137    17.136   -20.473   -13.506   
5040000000  -10.895   -26.428    16.228    60.121   -24.812    18.431   -20.692   -13.46   
5050000000  -10.963   -26.646    16.213    60.152   -24.976    18.535   -20.62   -10.86   
5060000000  -11.101   -27.004    16.175    59.966   -24.824    17.879   -20.788   -12.059   
5070000000  -11.11   -26.41    16.217    59.74   -24.9    16.615   -21.042   -9.4153   
5080000000  -11.176   -26.524    16.217    59.479   -24.91    17.953   -21.118   -7.8662   
5090000000  -11.152   -26.396    16.213    59.216   -24.871    18.333   -21.36   -8.3702   
5100000000  -11.228   -26.904    16.203    59.273   -25.01    19.347   -21.812   -7.468   
5110000000  -11.334   -26.224    16.204    59.104   -24.89    18.202   -21.752   -4.0526   
5120000000  -11.403   -26.535    16.199    58.851   -24.864    17.7   -22.519   -7.0889   
5130000000  -11.559   -26.238    16.198    58.604   -25.108    17.706   -22.12   -4.0485   
5140000000  -11.598   -26.521    16.189    58.427   -24.927    17.438   -22.136   -6.2086   
5150000000  -11.603   -26.336    16.184    58.218   -24.881    18.555   -22.493   -2.0036   
5160000000  -11.737   -26.485    16.169    58.011   -25.136    18.559   -22.7   -3.1778   
5170000000  -11.75   -26.156    16.198    57.589   -24.955    17.872   -23.177   -.8033   
5180000000  -11.835   -26.143    16.161    57.511   -24.929    19.076   -23.34    1.5092   
5190000000  -11.876   -26.396    16.185    57.491   -24.987    17.711   -23.428    1.9226   
5200000000  -11.921   -26.932    16.19    57.276   -25.105    18.927   -23.428    2.9883   
5210000000  -12.023   -26.845    16.17    57.307   -24.939    19.185   -23.211    5.4575   
5220000000  -12.032   -27.118    16.181    56.711   -24.981    20.054   -23.615    5.9821   
5230000000  -12.075   -27.05    16.201    56.768   -24.887    18.158   -23.886    9.6968   
5240000000  -12.21   -26.561    16.142    56.4   -24.947    18.461   -23.695    7.7907   
5250000000  -12.325   -26.47    16.127    56.228   -24.842    18.431   -24.572    16.238   
5260000000  -12.264   -26.503    16.161    55.901   -24.807    18.729   -24.792    11.445   
5270000000  -12.314   -25.564    16.149    55.618   -24.962    19.388   -24.51    18.18   
5280000000  -12.454   -26.603    16.203    55.566   -24.856    18.604   -25.49    18.229   
5290000000  -12.501   -26.768    16.18    55.695   -25.064    18.861   -25.435    19.126   
5300000000  -12.576   -26.022    16.114    55.452   -24.955    19.142   -25.184    21.655   
5310000000  -12.685   -26.55    16.143    55.011   -24.878    18.741   -25.822    25.461   
5320000000  -12.687   -26.577    16.18    55.039   -24.928    17.49   -25.513    24.896   
5330000000  -13.03   -26.724    16.136    54.726   -25.008    18.655   -26.213    28.363   
5340000000  -13.002   -27.62    16.148    54.143   -24.834    19.682   -26.208    32.918   
5350000000  -13.012   -27    16.149    54.403   -24.836    18.934   -25.807    34.297   
5360000000  -13.208   -26.474    16.123    54.047   -24.942    20.186   -26.357    36.435   
5370000000  -13.271   -27.484    16.158    53.541   -24.841    19.506   -26.52    40.378   
5380000000  -13.404   -27.091    16.131    53.803   -25.017    18.988   -25.867    44.922   
5390000000  -13.37   -27.609    16.138    53.461   -24.811    18.645   -25.828    48.908   
5400000000  -13.352   -27.699    16.135    53.112   -24.95    19.233   -26.64    47.238   
5410000000  -13.505   -27.002    16.125    53.142   -25.058    19.714   -25.732    54.19   
5420000000  -13.707   -27.816    16.115    52.699   -24.939    18.906   -26.123    55.887   
5430000000  -13.68   -27.723    16.154    52.478   -24.94    19.325   -25.868    59.031   
5440000000  -13.844   -27.114    16.102    52.447   -24.953    18.784   -26.332    61.528   
5450000000  -13.872   -28.25    16.102    52.292   -24.873    19.151   -26.216    62.571   
5460000000  -13.893   -27.338    16.177    51.792   -25.067    20.128   -25.993    63.005   
5470000000  -14.055   -27.302    16.144    51.796   -24.966    18.835   -26.044    66.686   
5480000000  -14.213   -27.592    16.1    51.288   -25.014    19.004   -25.681    72.261   
5490000000  -14.26   -27.445    16.139    51.259   -25.096    19.497   -25.472    71.322   
5500000000  -14.484   -28.137    16.097    51.189   -24.798    19.984   -25.66    73.423   
5510000000  -14.544   -27.683    16.093    50.615   -24.777    19.811   -25.021    78.047   
5520000000  -14.631   -28.655    16.134    50.595   -24.951    19.622   -24.802    79.722   
5530000000  -14.839   -28.139    16.069    50.488   -24.905    18.754   -24.9    85.025   
5540000000  -14.785   -29.594    16.109    49.984   -24.902    19.825   -24.562    83.661   
5550000000  -14.911   -29.075    16.115    49.912   -24.865    18.594   -24.339    83.503   
5560000000  -15.002   -28.794    16.109    49.716   -24.887    18.776   -24.155    88.815   
5570000000  -15.113   -29.25    16.104    49.515   -24.837    19.26   -23.831    90.126   
5580000000  -15.206   -29.629    16.088    49.344   -24.794    19.013   -24.073    91.691   
5590000000  -15.241   -29.84    16.114    49.003   -24.761    19.346   -23.363    94.143   
5600000000  -15.413   -30.27    16.105    48.764   -24.925    20.354   -23.813    96.816   
5610000000  -15.526   -29.784    16.091    48.59   -24.935    20.078   -23.261    95.212   
5620000000  -15.682   -30.601    16.099    48.338   -24.862    20.448   -23.136    96.354   
5630000000  -15.722   -30.31    16.1    48.176   -24.959    19.429   -22.925    99.575   
5640000000  -15.927   -30.814    16.056    47.851   -24.974    18.991   -22.899    99.748   
5650000000  -15.947   -30.144    16.089    47.639   -24.983    18.815   -22.523    101.94   
5660000000  -16.244   -30.245    16.074    47.512   -25.037    20.829   -22.379    100.1   
5670000000  -16.411   -31.595    16.052    47.137   -25.023    19.558   -21.933    102.96   
5680000000  -16.523   -31.406    16.079    46.961   -25.005    19.65   -21.789    105.71   
5690000000  -16.779   -31.365    16.026    46.795   -24.858    19.053   -21.557    104.03   
5700000000  -16.896   -32.94    16.024    46.327   -24.913    19.863   -21.497    106.43   
5710000000  -16.867   -32.367    16.062    46.029   -24.976    20.533   -21.076    106.01   
5720000000  -17.17   -32.363    16.062    46.281   -24.71    20.8   -20.966    106.6   
5730000000  -17.359   -34.735    16.016    45.518   -24.863    19.365   -20.852    110.01   
5740000000  -17.339   -34.225    16.085    45.449   -24.927    20.864   -20.906    110.39   
5750000000  -17.437   -33.904    16.069    45.308   -24.907    20.018   -20.354    109.8   
5760000000  -17.515   -34.968    16.035    45.047   -24.755    20.226   -20.285    110.77   
5770000000  -17.761   -34.673    16.038    44.767   -25.002    20.903   -20.144    111.69   
5780000000  -18.019   -35.263    16.026    44.846   -24.942    21.129   -19.792    112.86   
5790000000  -18.013   -35.616    16.018    44.404   -24.869    18.84   -19.858    114.3   
5800000000  -17.978   -35.041    16.085    44.179   -24.681    20.135   -19.845    114.54   
5810000000  -18.32   -35.918    15.991    44.015   -24.859    20.165   -19.308    114.02   
5820000000  -18.522   -36.232    15.995    43.483   -24.925    21.285   -18.944    116.2   
5830000000  -18.813   -35.966    16.023    43.491   -24.868    21.558   -19.166    116.79   
5840000000  -18.965   -37.757    15.996    43.131   -25.049    20.23   -19.184    116.6   
5850000000  -18.93   -38.473    16.066    42.51   -24.906    20.433   -18.834    117.46   
5860000000  -19.481   -37.311    15.99    43.047   -24.944    20.006   -18.51    116.99   
5870000000  -19.696   -39.619    15.935    42.584   -25.063    20.907   -18.403    119.52   
5880000000  -19.889   -37.948    16.011    42.212   -24.855    20.797   -18.311    119.82   
5890000000  -20.165   -41.086    15.991    42.135   -24.904    20.642   -18.121    119.5   
5900000000  -19.904   -41.763    15.983    41.497   -25.014    20.763   -18.274    120.23   
5910000000  -20.471   -42.115    15.982    41.432   -25.08    20.797   -17.841    121.43   
5920000000  -20.787   -42.361    15.937    41.521   -24.924    21.205   -17.946    122.88   
5930000000  -20.678   -46.182    15.95    40.93   -25.191    21.14   -17.659    122.46   
5940000000  -20.746   -44.138    16.008    40.671   -24.826    19.617   -17.635    123.32   
5950000000  -20.985   -46.913    15.95    40.697   -24.909    20.421   -17.376    122.9   
5960000000  -21.164   -45.963    15.98    40.299   -25.127    20.716   -17.299    123.66   
5970000000  -21.433   -49.423    15.958    39.635   -24.94    20.833   -17.22    123.53   
5980000000  -21.502   -49.193    15.946    39.633   -24.918    20.744   -17.124    122.94   
5990000000  -21.909   -49.386    15.94    39.512   -25.135    20.116   -16.808    124.95   
6000000000  -22.376   -51.242    15.934    39.308   -24.883    20.716   -17.104    126.24   
