! TriQuint Semiconductor
! Device: TQP7M9104 ( 5V 2W High Linearity Amplifier)
! 24 pin QFN 4X4mm SMT Package
! De-embedded S-parameter meausred using port extensions on the PCB.
! Port 1 extension : 196.83ps
! Port 2 extension : 193.02ps
! Network Analyzer HP8753E.07.72: Apr 03, 2002 Serial No. US38161002
! 
! 25 Oct 2011  11:56:19
! Frequency       S11                S21                S12                S22
# HZ  S  DB R  50 
300000  -2.3286   -179.06    31.534   -174.65   -54.295    149.58   -5.4039    20.885   
7799625  -1.4436   -174.13    31.546    149.44   -45.526    54.616   -1.4962   -63.711   
15299250  -.833   -174.88    28.812    131.15   -43.009    32.96   -1.5416   -103.76   
22798875  -.6247   -176.38    26.18    123.87   -43.586    25.807   -1.6557   -125.33   
30298500  -.5095   -177.47    24.183    120.32   -42.59    18.402   -1.8549   -138.15   
37798125  -.4749   -178.08    22.558    118.71   -42.584    6.2663   -1.8907   -145.85   
45297750  -.4526   -178.69    21.268    118.52   -43.125    18.939   -1.818   -151.14   
52797375  -.4553   -179.26    20.126    118.98   -43.273    4.1446   -1.8524   -155.37   
60297000  -.4223   -179.57    19.232    119.28   -42.461    13.435   -1.8355   -158.16   
67796625  -.4239   -179.92    18.525    120.27   -42.58    19.049   -1.8479   -160.75   
75296250  -.4311    179.8    17.764    120.89   -43.002    16.934   -1.8751   -162.78   
82795875  -.4009    179.53    17.169    122.21   -41.919    2.5117   -1.8831   -163.78   
90295500  -.4138    179.13    16.735    122.2   -42.329    13.34   -1.952   -164.8   
97795125  -.4068    179.02    16.254    123.4   -43.089   -5.5783   -1.8621   -165.45   
105294750  -.4348    178.69    15.971    124.23   -42.615   -1.4433   -1.8878   -166.21   
112794375  -.4251    178.42    15.554    124.96   -42.949   -6.2485   -1.8424   -167.04   
120294000  -.4284    178.3    15.314    124.86   -40.878   -3.414   -1.8892   -167.66   
127793625  -.4397    178.25    15.146    125.77   -44.84    13.002   -1.8077   -168.06   
135293250  -.4333    177.98    14.896    125.09   -43.904    .0466   -1.831   -168.88   
142792875  -.4432    177.89    14.594    125.76   -42.584    2.682   -1.8373   -169.73   
150292500  -.4607    177.65    14.397    126.04   -43.515    2.0036   -1.8502   -169.91   
157792125  -.4384    177.36    14.211    126   -44.23    11.203   -1.8686   -170.49   
165291750  -.4607    177.31    13.998    126.21   -43.061    4.6129   -1.8918   -170.89   
172791375  -.4445    177.08    13.831    126.33   -42.136    10.125   -1.8672   -171.02   
180291000  -.4894    176.98    13.634    126.9   -42.267    9.0005   -1.9314   -171.26   
187790625  -.4729    176.69    13.464    126.38   -44.331    7.0779   -1.9148   -171.95   
195290250  -.4555    176.63    13.359    126.42   -44.752    13.185   -1.9423   -171.68   
202789875  -.4583    176.36    13.24    126.46   -40.235    2.3772   -1.859   -172.01   
210289500  -.4778    176.43    13.093    126.13   -43.432    3.7312   -1.8364   -172.23   
217789125  -.4727    176.19    12.981    126.46   -45.737   -4.3643   -1.7778   -172.17   
225288750  -.4929    176.08    12.826    126.22   -42.7   -10.333   -1.7216   -172.38   
232788375  -.4762    176.1    12.785    126.27   -43.289    10.191   -1.7332   -172.6   
240288000  -.4789    175.8    12.709    125.55   -43.201    7.5984   -1.6664   -172.44   
247787625  -.4855    175.84    12.584    125.73   -43.262    6.8266   -1.6671   -172.97   
255287250  -.4696    175.7    12.527    125.29   -43.552    2.1931   -1.6926   -172.96   
262786875  -.4754    175.72    12.397    124.95   -43.893    3.8631   -1.6941   -173.17   
270286500  -.4692    175.29    12.307    124.44   -42.161    8.7547   -1.6824   -173.42   
277786125  -.4959    175.26    12.248    124.23   -43.271   -13.814   -1.7034   -173.49   
285285750  -.4867    175.25    12.139    123.62   -42.266   -4.0237   -1.7163   -173.87   
292785375  -.4849    175.11    12.082    123.39   -41.624    9.2422   -1.7203   -173.53   
300285000  -.5140    174.89    11.984    123.16   -42.387   -7.1191   -1.7182   -173.69   
307784625  -.5116    174.73    11.855    122.81   -43.588   -3.1764   -1.7692   -174.06   
315284250  -.4833    174.66    11.748    122.2   -43.856   -10.867   -1.7276   -173.93   
322783875  -.5032    174.46    11.625    121.99   -41.825    6.0892   -1.7897   -174.07   
330283500  -.5211    174.37    11.599    121.7   -42.308    1.9473   -1.7225   -174.12   
337783125  -.5103    174.41    11.476    121.63   -44.802    10.099   -1.7341   -174.03   
345282750  -.5334    173.98    11.383    120.9   -41.285    3.3151   -1.7391   -174.57   
352782375  -.5191    174.22    11.334    120.76   -44.267   -.4229   -1.6448   -174.62   
360282000  -.5249    174.06    11.236    120.18   -43.69   -1.9597   -1.6554   -174.19   
367781625  -.5353    173.9    11.165    120.23   -41.988   -4.8766   -1.6606   -174.54   
375281250  -.5359    173.68    11.114    119.92   -42.765    .504   -1.6314   -174.7   
382780875  -.5436    173.61    11.085    119.05   -41.949   -9.7476   -1.6403   -174.67   
390280500  -.5413    173.52    10.971    118.59   -42.832   -.6660   -1.6137   -174.86   
397780125  -.5150    173.38    10.874    118.41   -43.939    7.3265   -1.5907   -174.98   
405279750  -.5124    173.38    10.778    118.38   -40.956    .7196   -1.5792   -174.84   
412779375  -.5266    173.34    10.739    117.49   -42.439   -9.9948   -1.546   -175.02   
420279000  -.5445    173.41    10.608    117.03   -43.125   -14.609   -1.6361   -174.97   
427778625  -.5442    173.18    10.559    116.64   -43.601   -9.1324   -1.5867   -175.37   
435278250  -.5366    173.06    10.451    116.35   -41.476    1.4117   -1.5864   -175.32   
442777875  -.5303    172.95    10.432    115.85   -42.968   -1.7235   -1.6023   -175.01   
450277500  -.5169    172.98    10.347    115.47   -44.526   -6.1043   -1.5754   -175.31   
457777125  -.5218    172.86    10.279    115.16   -43.199    2.7315   -1.6076   -175.38   
465276750  -.5685    172.61    10.204    114.8   -44.133   -2.0874   -1.6272   -175.38   
472776375  -.5128    172.66    10.086    114.42   -41.064    1.7262   -1.6048   -174.99   
480276000  -.5376    172.57    10.074    114.27   -42.414   -1.9556   -1.5453   -175.42   
487775625  -.5273    172.5    10.008    113.86   -42.146   -13.07   -1.5896   -175.32   
495275250  -.5381    172.36    9.9334    113.09   -45.368   -9.4894   -1.5742   -175.61   
502774875  -.5615    172.44    9.872    112.84   -41.913    2.7425   -1.5679   -175.69   
510274500  -.5349    172.2    9.8366    112.67   -43.93   -1.7001   -1.573   -175.64   
517774125  -.5550    172.1    9.687    112.1   -42.892   -4.6967   -1.5455   -175.79   
525273750  -.5672    171.78    9.6004    111.62   -44.092   -9.5924   -1.5585   -175.88   
532773375  -.5412    171.71    9.5633    110.86   -42.809    8.3153   -1.6033   -176.01   
540273000  -.5665    171.66    9.4952    110.53   -45.763   -7.3856   -1.604   -175.93   
547772625  -.5767    171.88    9.4327    110.28   -45.666   -11.636   -1.6256   -175.68   
555272250  -.5591    171.59    9.3659    109.97   -40.52    5.5138   -1.5859   -176   
562771875  -.5909    171.55    9.2601    109.78   -42.891   -4.7708   -1.6089   -175.67   
570271500  -.5662    171.67    9.2049    109.33   -43.526    .6536   -1.5897   -175.33   
577771125  -.5739    171.55    9.0798    109.11   -41.514    8.6284   -1.626   -175.47   
585270750  -.5671    171.75    9.0306    108.39   -41.956   -2.1217   -1.6095   -175.48   
592770375  -.5834    171.57    9.0084    108.34   -42.428    8.9896   -1.5949   -175.85   
600270000  -.5796    171.48    8.9263    108.51   -41.682    10.901   -1.6005   -175.51   
607769625  -.5754    171.52    8.8699    107.79   -43.78    13.531   -1.6341   -175.5   
615269250  -.5762    171.25    8.7983    107.27   -43.411    16.97   -1.6396   -175.65   
622768875  -.5795    171.26    8.7769    107.21   -42.105   -2.5378   -1.6175   -175.57   
630268500  -.6025    171.15    8.6238    106.73   -42.741    2.0901   -1.6202   -175.58   
637768125  -.6152    170.93    8.6262    106.75   -42.428    10.495   -1.6493   -175.7   
645267750  -.6050    170.93    8.5077    106.29   -43.419   -.7292   -1.6136   -175.45   
652767375  -.5868    170.91    8.5253    105.99   -41.902   -4.687   -1.6271   -175.4   
660267000  -.6000    170.8    8.422    105.44   -42.719    15.73   -1.567   -175.58   
667766625  -.6453    170.85    8.399    105.67   -43.554    6.6756   -1.6077   -175.49   
675266250  -.6371    170.67    8.2729    104.8   -42.956   -10.293   -1.6069   -175.4   
682765875  -.6131    170.63    8.3044    104.61   -42.769    1.6136   -1.562   -175.65   
690265500  -.6587    170.52    8.1848    104.54   -41.995    5.7362   -1.6165   -175.46   
697765125  -.6504    170.48    8.1576    104.02   -41.108    9.7078   -1.5618   -175.45   
705264750  -.6678    170.57    8.044    103.68   -43.282   -19.392   -1.5942   -175.49   
712764375  -.6406    170.36    8.0518    103.8   -41.037    .6770   -1.5658   -175.46   
720264000  -.6238    170.48    7.9187    103.31   -42.524    7.6959   -1.578   -175.45   
727763625  -.6259    170.24    7.9001    103.27   -44.126   -2.6367   -1.609   -175.33   
735263250  -.6213    170.27    7.8491    102.6   -41.655    4.4962   -1.5786   -175.19   
742762875  -.6332    170.25    7.7866    102.48   -43.365   -1.306   -1.5993   -175.62   
750262500  -.6243    170.17    7.7657    102.44   -44.54    2.5749   -1.6241   -175.07   
757762125  -.6401    170.4    7.6569    101.92   -42.809   -3.7299   -1.6202   -174.94   
765261750  -.6363    170.25    7.6551    101.72   -43.008   -8.1422   -1.6053   -174.95   
772761375  -.6354    170.1    7.5679    101.39   -42.89    8.9442   -1.6377   -175.07   
780261000  -.6324    170.14    7.5203    101.39   -43.55   -.9338   -1.6176   -174.99   
787760625  -.6316    170.11    7.4502    100.93   -41.692    10.55   -1.5904   -175.06   
795260250  -.6462    170.18    7.4311    100.62   -44.682    6.6385   -1.6237   -174.82   
802759875  -.6594    170.04    7.3201    100.05   -42.533   -8.3414   -1.6164   -174.73   
810259500  -.6382    170.1    7.3603    99.645   -42.781    6.8198   -1.5824   -174.66   
817759125  -.6882    170.08    7.2619    99.962   -41.78    2.2069   -1.5542   -175.11   
825258750  -.6860    170.09    7.2685    99.61   -44.946   -4.1844   -1.5939   -174.77   
832758375  -.6784    169.86    7.3162    99.272   -42.63   -.5809   -1.5471   -175.01   
840258000  -.6834    169.76    7.1102    98.845   -42.266    5.7431   -1.5994   -174.61   
847757625  -.6692    169.95    7.102    98.839   -41.305   -.5685   -1.5702   -174.84   
855257250  -.6856    169.82    7.0823    98.542   -42.232   -.7882   -1.5504   -174.9   
862756875  -.7062    169.67    7.0525    98.377   -42.84    2.0132   -1.5695   -174.6   
870256500  -.7245    169.62    6.9348    98.075   -41.753   -.8802   -1.5655   -174.48   
877756125  -.6991    169.57    6.9395    97.776   -41.143    .6550   -1.5943   -174.4   
885255750  -.7164    169.53    6.8196    97.949   -41.033    1.8951   -1.5087   -174.46   
892755375  -.7046    169.61    6.8133    96.998   -44.57    5.6676   -1.5864   -174.45   
900255000  -.7445    169.48    6.8256    96.975   -42.279   -7.5613   -1.561   -174.72   
907754625  -.7108    169.6    6.7651    96.982   -41.849   -11.485   -1.5545   -174.34   
915254250  -.7484    169.44    6.6419    97.049   -40.876   -10.407   -1.616   -174.31   
922753875  -.6937    169.56    6.691    96.183   -43.373   -4.2613   -1.5798   -174.37   
930253500  -.7262    169.47    6.575    96.375   -44.052   -10.04   -1.5729   -174.13   
937753125  -.7268    169.63    6.5397    96.211   -41.408    2.6971   -1.5972   -174.06   
945252750  -.6906    169.45    6.596    95.944   -41.637    6.3583   -1.5818   -174.21   
952752375  -.7102    169.5    6.5672    95.67   -42.607   -2.0668   -1.5778   -173.61   
960252000  -.7475    169.53    6.487    95.75   -41.644   -3.951   -1.5505   -173.96   
967751625  -.7472    169.51    6.4749    95.224   -42.447   -.9365   -1.5441   -174.14   
975251250  -.7297    169.54    6.4895    95.375   -41.124   -1.2277   -1.5958   -173.7   
982750875  -.7236    169.29    6.4483    94.287   -43.467    13.881   -1.5334   -173.73   
990250500  -.7195    169.5    6.3657    94.61   -41.665   -.5067   -1.537   -174.11   
997750125  -.7456    169.35    6.3267    93.825   -40.599   -1.0863   -1.5443   -173.66   
1005249750  -.7617    169.21    6.2878    93.94   -42.841    6.4435   -1.531   -173.74   
1012749375  -.7429    169.25    6.2336    92.998   -41.495   -2.8043   -1.5768   -173.49   
1020249000  -.7793    169.39    6.2467    93.494   -44.866   -9.1887   -1.5539   -173.24   
1027748625  -.7741    169.21    6.2205    93.392   -42.664    12.21   -1.5525   -173.38   
1035248250  -.7793    169.37    6.1794    93.407   -41.893   -16.286   -1.5564   -173.12   
1042747875  -.8162    169.05    6.1738    92.932   -41.018    7.9843   -1.5908   -172.87   
1050247500  -.8234    169.32    6.047    92.968   -40.648   -6.2347   -1.605   -173.2   
1057747125  -.8325    169.22    6.0515    92.937   -42.461    .3158   -1.5995   -173.21   
1065246750  -.7860    169.13    6.0583    92.313   -43.268   -16.317   -1.5702   -172.78   
1072746375  -.8257    169.16    6.0121    92.531   -41.469    6.7126   -1.5756   -172.88   
1080246000  -.8760    168.85    6.0144    91.932   -40.877   -2.6971   -1.609   -172.46   
1087745625  -.8280    169.01    5.9825    91.663   -41.158    4.3657   -1.619   -172.51   
1095245250  -.8373    168.9    5.8882    92.043   -42.028   -18.594   -1.6335   -173.21   
1102744875  -.8274    169.15    5.9393    91.726   -41.509    7.1494   -1.6328   -172.82   
1110244500  -.8097    169.16    5.954    91.723   -41.773   -3.6653   -1.5784   -172.61   
1117744125  -.8074    169.04    5.906    91.338   -41.888    8.3578   -1.5678   -172.54   
1125243750  -.8252    169.24    5.8452    90.985   -41.263    4.0388   -1.63   -172.71   
1132743375  -.8333    169.02    5.8401    90.639   -41.288   -2.2055   -1.6076   -172.54   
1140243000  -.8387    169.02    5.863    90.424   -42.507    1.8141   -1.6314   -172.49   
1147742625  -.8245    169.04    5.8429    90.284   -42.163    3.5747   -1.5896   -172.49   
1155242250  -.8631    169.02    5.7429    90.141   -39.521   -7.1988   -1.5528   -172.21   
1162741875  -.8304    169.1    5.7997    89.871   -41.295    8.031   -1.591   -171.94   
1170241500  -.8648    168.89    5.8185    89.434   -43.574    1.0904   -1.5929   -172.37   
1177741125  -.8617    168.98    5.7053    89.418   -40.622   -7.7536   -1.5908   -171.76   
1185240750  -.8945    168.95    5.7288    88.835   -42.539    11.155   -1.5959   -171.79   
1192740375  -.8676    168.72    5.6821    88.831   -41.268   -4.4371   -1.605   -171.38   
1200240000  -.8777    168.95    5.7693    89.116   -40.461    3.1558   -1.6296   -171.43   
1207739625  -.9189    168.91    5.6846    88.579   -41.051   -25.668   -1.6317   -171.56   
1215239250  -.9114    168.86    5.6922    88.223   -39.247    .1400   -1.6628   -171.4   
1222738875  -.9448    169.03    5.6343    88.901   -40.914   -.0755   -1.6409   -171.02   
1230238500  -.9361    168.91    5.5635    88.149   -41.576   -2.4733   -1.6177   -171.34   
1237738125  -.9312    168.84    5.6049    87.818   -38.722   -.5548   -1.6777   -171.26   
1245237750  -.9449    168.93    5.6495    87.922   -42.776   -10.956   -1.6293   -171.26   
1252737375  -.9529    168.71    5.6071    87.341   -39.875   -3.7944   -1.6606   -171.33   
1260237000  -.9551    168.73    5.5931    87.483   -41.676   -5.8145   -1.6643   -171.08   
1267736625  -.9459    168.82    5.6251    87.437   -40.274   -2.9045   -1.6383   -171.29   
1275236250  -.9399    168.84    5.6284    86.538   -41.404   -6.1606   -1.632   -170.92   
1282735875  -.9547    168.78    5.6089    86.911   -40.688   -5.6841   -1.6852   -170.97   
1290235500  -.9705    168.68    5.6055    86.995   -42.85    5.2666   -1.6123   -170.75   
1297735125  -.9573    168.8    5.6407    86.343   -40.637   -.9942   -1.6617   -170.9   
1305234750  -.9675    168.85    5.6014    85.454   -40.912   -12.971   -1.6719   -170.64   
1312734375  -.9709    169.05    5.5494    85.789   -41.332   -1.7331   -1.6571   -170.52   
1320234000  -.9931    168.99    5.6061    85.697   -41.815   -10.606   -1.6542   -170.06   
1327733625  -1.0168    168.88    5.5341    85.232   -40.032    2.8743   -1.6716   -170.08   
1335233250  -.9884    168.71    5.5422    85.213   -42.31   -10.872   -1.6706   -170.16   
1342732875  -.9884    168.67    5.6075    85.163   -39.502   -.8706   -1.7441   -170.05   
1350232500  -1.0448    168.74    5.5463    84.615   -40.546   -16.312   -1.6672   -169.92   
1357732125  -1.0616    168.9    5.5748    84.216   -41.821    1.1385   -1.6898   -169.86   
1365231750  -1.0668    168.82    5.64    84.275   -40.964   -5.7445   -1.7298   -170.16   
1372731375  -1.0596    168.64    5.5883    83.941   -39.948   -10.127   -1.7214   -169.73   
1380231000  -1.0841    168.52    5.5593    83.863   -39.971    5.2872   -1.7465   -169.61   
1387730625  -1.1166    168.66    5.5902    83.606   -41.32   -14.837   -1.7683   -169.73   
1395230250  -1.1048    168.64    5.6381    83.204   -39.556   -5.7994   -1.7594   -169.54   
1402729875  -1.1121    168.56    5.5556    83.209   -39.435   -.2787   -1.7656   -170.12   
1410229500  -1.1129    168.46    5.6724    82.727   -40.788   -11.809   -1.7989   -169.91   
1417729125  -1.1545    168.48    5.5973    82.466   -41.141   -4.8161   -1.7563   -169.57   
1425228750  -1.1604    168.41    5.6254    81.973   -39.515   -4.1624   -1.7784   -169.42   
1432728375  -1.14    168.52    5.6425    82.093   -40.664   -5.4849   -1.7575   -169.24   
1440228000  -1.1717    168.41    5.6494    81.569   -38.916   -13.353   -1.7263   -169.64   
1447727625  -1.1704    168.63    5.5576    81.439   -39.258   -7.597   -1.735   -169.52   
1455227250  -1.1611    168.26    5.6551    80.976   -40.754   -15.866   -1.7598   -169.2   
1462726875  -1.1614    168.53    5.6019    81.063   -39.889   -15.529   -1.7705   -168.89   
1470226500  -1.1593    168.25    5.6988    80.993   -41.038   -4.8642   -1.7647   -169.1   
1477726125  -1.1754    168.44    5.6829    80.63   -39.963   -4.4165   -1.7446   -168.86   
1485225750  -1.212    168.18    5.7478    80.442   -40.168   -4.3094   -1.8222   -168.53   
1492725375  -1.2278    168.21    5.7604    79.386   -39.09   -4.194   -1.7385   -168.42   
1500225000  -1.1976    168.23    5.8306    79.665   -39.574   -7.2263   -1.7392   -168.03   
1507724625  -1.2246    168.16    5.8234    78.88   -38.657   -2.4912   -1.7796   -168.32   
1515224250  -1.2641    168.22    5.8072    78.536   -40.506   -15.596   -1.7839   -168.18   
1522723875  -1.2828    168.26    5.7678    78.268   -39.988   -13.737   -1.8481   -167.95   
1530223500  -1.3271    168.22    5.797    78.161   -39.47   -5.9999   -1.8276   -168.26   
1537723125  -1.32    168.31    5.8669    77.813   -40.738   -1.4571   -1.8843   -167.61   
1545222750  -1.3189    168.11    5.8316    77.34   -39.979   -7.4776   -1.8337   -168.12   
1552722375  -1.3904    167.98    5.8163    76.554   -39.445   -2.476   -1.9043   -167.94   
1560222000  -1.3682    168.01    5.8834    76.962   -39.662   -3.138   -1.8727   -167.9   
1567721625  -1.4121    168    5.8583    76.479   -39.149   -15.798   -1.8863   -167.79   
1575221250  -1.4274    168.01    5.8839    75.861   -41.056   -12.645   -1.8942   -167.7   
1582720875  -1.4275    167.94    5.8196    75.69   -40.812   -13.484   -1.8945   -167.88   
1590220500  -1.4432    167.9    5.9173    75.068   -39.947   -9.2931   -1.8819   -167.61   
1597720125  -1.4827    167.83    5.9259    74.89   -37.652   -18.7   -1.9229   -167.62   
1605219750  -1.4274    167.84    6.0222    74.67   -41.097   -1.3568   -1.8812   -167.74   
1612719375  -1.468    167.74    5.9951    74.158   -38.371   -14.355   -1.8903   -167.43   
1620219000  -1.4804    167.77    5.9344    73.687   -39.214   -15.752   -1.9079   -167.63   
1627718625  -1.4817    167.82    5.99    73.431   -38.127   -13.501   -1.8914   -167.18   
1635218250  -1.5064    167.76    5.9791    73.269   -37.463   -12.671   -1.8886   -166.99   
1642717875  -1.5211    167.69    5.9606    72.644   -39.205   -11.953   -1.8622   -166.69   
1650217500  -1.558    167.69    5.9898    72.154   -38.572   -20.772   -1.8748   -167.03   
1657717125  -1.5294    167.58    6.0234    71.619   -39.236   -8.3029   -1.9037   -166.63   
1665216750  -1.5453    167.68    6.0048    71.437   -41.122   -14.373   -1.8897   -166.63   
1672716375  -1.5654    167.63    6.0533    71.075   -39.027   -10.206   -1.8685   -166.61   
1680216000  -1.6259    167.54    6.0139    70.318   -39.365   -14.075   -1.9991   -166.41   
1687715625  -1.6257    167.4    6.0849    69.841   -39.501   -20.58   -1.8759   -166.12   
1695215250  -1.6232    167.38    6.0891    69.866   -37.571   -10.519   -1.9679   -166.27   
1702714875  -1.6907    167.42    6.0955    69.284   -37.118   -26.3   -1.9883   -166.39   
1710214500  -1.6923    167.19    6.1115    68.656   -38.641   -16.541   -2.0232   -165.74   
1717714125  -1.7021    167.08    6.1164    68.803   -38.453   -19.796   -1.9514   -165.88   
1725213750  -1.7463    167.19    6.0771    68.453   -39.272   -15.198   -2.005   -166.03   
1732713375  -1.7611    166.68    6.1151    67.749   -38.579   -25.126   -1.9977   -165.75   
1740213000  -1.77    167.07    6.1763    67.6   -37.975   -17.582   -2.0232   -166.13   
1747712625  -1.8263    166.8    6.1743    67.104   -37.762   -19.243   -1.9964   -165.99   
1755212250  -1.8017    166.71    6.1977    66.992   -39.257   -15.167   -2.0145   -165.87   
1762711875  -1.8657    166.37    6.2604    66.309   -37.821   -20.267   -1.9925   -165.63   
1770211500  -1.8684    166.56    6.2088    66.344   -36.659   -21.504   -2.0138   -165.65   
1777711125  -1.8859    166.7    6.2594    65.643   -37.07   -24.13   -1.9788   -165.7   
1785210750  -1.934    166.22    6.272    65.223   -37.688   -18.338   -2.0059   -165.4   
1792710375  -1.9553    166.4    6.3775    65.04   -38.463   -15.131   -1.991   -165.24   
1800210000  -1.9525    165.88    6.3509    63.971   -37.935   -22.971   -1.951   -165.22   
1807709625  -1.9871    166.15    6.3772    63.862   -38.182   -21.967   -1.9907   -165.17   
1815209250  -2.0214    166.07    6.3711    63.291   -38.433   -23.894   -1.8767   -165.05   
1822708875  -2.0391    166.06    6.4391    62.856   -38.639   -12.062   -1.9643   -164.91   
1830208500  -2.0544    165.66    6.4193    62.696   -37.278   -23.272   -1.9967   -164.53   
1837708125  -2.0931    165.88    6.4624    61.879   -37.371   -24.513   -2.0162   -164.41   
1845207750  -2.1138    165.8    6.5098    61.665   -36.985   -18.17   -1.9992   -164.6   
1852707375  -2.148    165.41    6.5158    61.449   -37.425   -41.133   -2.0472   -164.27   
1860207000  -2.1871    165.49    6.5805    61.014   -37.503   -22.478   -2.0469   -164.61   
1867706625  -2.2276    165.51    6.5688    60.473   -37.651   -16.841   -2.0773   -164.41   
1875206250  -2.2738    165.31    6.534    59.944   -37.8   -28.728   -2.0229   -164.73   
1882705875  -2.3022    165.16    6.5974    59.628   -37.407   -17.393   -1.9683   -164.27   
1890205500  -2.3613    165.18    6.6631    58.833   -38.028   -19.542   -2.0579   -164.31   
1897705125  -2.3704    164.75    6.6962    58.727   -38.869   -36.876   -2.043   -164.24   
1905204750  -2.4139    164.75    6.7121    58.322   -37.991   -17.378   -2.0325   -164.43   
1912704375  -2.4877    164.6    6.6658    57.791   -37.017   -33.342   -2.0816   -164.29   
1920204000  -2.4962    164.13    6.7917    57.082   -37.602   -22.441   -2.036   -164.03   
1927703625  -2.5494    164.24    6.7422    56.534   -37.102   -30.928   -1.9818   -164.33   
1935203250  -2.611    164.23    6.844    55.71   -36.135   -27.08   -2.0858   -164.2   
1942702875  -2.6393    164.08    6.9531    55.839   -35.616   -33.216   -1.9596   -164.28   
1950202500  -2.6667    164.26    6.9005    55.33   -37.175   -39.054   -2.0552   -163.84   
1957702125  -2.7356    163.73    6.966    53.892   -36.547   -28.83   -2.0639   -163.78   
1965201750  -2.8048    163.5    6.9517    54.112   -37.871   -38.819   -2.0261   -164.44   
1972701375  -2.7902    163.38    7.0047    53.551   -37.132   -30.195   -2.0481   -163.67   
1980201000  -2.8617    163.12    7.0583    52.509   -36.266   -24.082   -2.0679   -163.81   
1987700625  -2.8822    163.39    7.0854    51.814   -36.38   -38.881   -2.0286   -163.81   
1995200250  -2.9503    163.02    7.189    51.798   -37.846   -40.327   -2.0117   -163.62   
2002699875  -3.0149    163.02    7.1412    51.862   -36.666   -37.917   -1.9853   -163.19   
2010199500  -3.0871    162.78    7.1569    50.497   -37.224   -38.237   -2.0265   -163.51   
2017699125  -3.1673    162.62    7.3044    49.794   -37.354   -44.723   -2.0203   -163.14   
2025198750  -3.1897    162.8    7.2689    48.976   -36.355   -35.774   -2.0339   -163.09   
2032698375  -3.2502    162.33    7.3775    48.352   -37.642   -42.628   -1.9767   -162.93   
2040198000  -3.3154    162.56    7.4237    48.097   -36.58   -43.142   -1.9651   -163.41   
2047697625  -3.3626    162.25    7.4218    47.104   -36.258   -40.8   -2.031   -163.21   
2055197250  -3.4364    162.06    7.4434    46.634   -35.648   -41.947   -2.0412   -163.43   
2062696875  -3.533    162.16    7.4863    45.742   -36.855   -44.603   -1.9677   -163.24   
2070196500  -3.6095    161.96    7.5119    45.405   -36.269   -36.406   -2.003   -163.3   
2077696125  -3.6717    162.05    7.477    44.438   -37.252   -44.874   -1.9351   -162.64   
2085195750  -3.8001    161.9    7.5235    43.807   -35.718   -41.078   -1.9993   -163.4   
2092695375  -3.8605    161.78    7.6382    42.963   -36.313   -45.843   -1.9688   -163.45   
2100195000  -3.9978    161.71    7.6669    42.263   -36.095   -47.917   -1.9903   -163.27   
2107694625  -4.0221    161.55    7.6814    41.164   -35.247   -49.572   -1.983   -162.7   
2115194250  -4.0905    161.55    7.7726    40.519   -36.479   -56.048   -1.9784   -162.89   
2122693875  -4.2054    161.22    7.801    39.927   -35.327   -49.113   -2.0197   -163.02   
2130193500  -4.2816    161.49    7.7928    39.217   -35.3   -53.843   -1.9125   -163.5   
2137693125  -4.3694    161.49    7.8857    38.257   -34.633   -57.405   -1.9276   -162.71   
2145192750  -4.492    161.43    7.924    37.528   -34.793   -50.334   -1.8512   -163.27   
2152692375  -4.5542    161.54    7.9231    36.76   -35.164   -52.722   -1.9334   -162.98   
2160192000  -4.6336    161.32    7.9642    35.918   -34.524   -51.345   -1.8863   -163.28   
2167691625  -4.7531    161.71    7.9722    35.368   -34.939   -53.616   -1.8544   -162.8   
2175191250  -4.861    161.69    8.0173    34.471   -34.446   -47.593   -1.9019   -163.12   
2182690875  -4.9472    161.62    8.0283    33.364   -34.589   -52.483   -1.89   -163.2   
2190190500  -5.0997    161.58    8.12    32.495   -35.346   -47.366   -1.8695   -163.27   
2197690125  -5.174    161.79    8.1326    31.311   -35.362   -64.843   -1.8107   -163.34   
2205189750  -5.3234    162.27    8.1891    30.583   -35.423   -57.21   -1.7616   -163.18   
2212689375  -5.4216    162.08    8.1871    29.376   -35.235   -67.451   -1.7877   -163.23   
2220189000  -5.5206    162.6    8.1175    28.523   -35.688   -58.906   -1.7601   -163.12   
2227688625  -5.6575    162.78    8.2527    27.721   -35.674   -56.17   -1.8144   -163.69   
2235188250  -5.7958    163.05    8.2745    27.19   -35.192   -61.963   -1.7691   -163.35   
2242687875  -5.9446    163.64    8.3495    25.866   -35.484   -62.151   -1.7109   -163.36   
2250187500  -6.005    163.81    8.29    24.798   -35.825   -61.397   -1.6941   -163.73   
2257687125  -6.2023    164.61    8.35    24.387   -34.967   -61.257   -1.7299   -163.94   
2265186750  -6.2684    164.64    8.3102    22.864   -34.699   -72.798   -1.6938   -163.69   
2272686375  -6.4107    165.32    8.295    21.617   -36.249   -73.071   -1.6678   -164.14   
2280186000  -6.5616    165.61    8.3762    20.296   -35.325   -72.499   -1.6343   -164.46   
2287685625  -6.6432    166.27    8.3615    19.464   -35.739   -65.842   -1.6109   -164.24   
2295185250  -6.7986    166.91    8.386    18.5   -36.255   -89.959   -1.5874   -164.33   
2302684875  -6.8923    167.87    8.432    17.357   -34.887   -73.9   -1.6079   -164.41   
2310184500  -7.0362    168.59    8.3459    16.202   -35.587   -73.332   -1.6629   -164.58   
2317684125  -7.1045    169.27    8.3238    15.743   -34.759   -68.222   -1.603   -165.12   
2325183750  -7.1854    170.18    8.4288    14.027   -36.633   -76.376   -1.6185   -165.08   
2332683375  -7.2935    171    8.3836    12.895   -35.536   -76.242   -1.6021   -165.15   
2340183000  -7.3326    171.77    8.3747    11.779   -35.933   -77.819   -1.5285   -165.23   
2347682625  -7.4411    173.06    8.3611    10.484   -35.566   -69.947   -1.5101   -165.75   
2355182250  -7.5212    173.88    8.309    9.5526   -35.793   -71.187   -1.4324   -165.5   
2362681875  -7.5928    174.79    8.366    8.6819   -35.804   -76.702   -1.5068   -166.06   
2370181500  -7.6113    175.96    8.3878    7.8964   -34.562   -76.371   -1.5125   -166.06   
2377681125  -7.6511    177.28    8.3801    6.5643   -36.449   -77.596   -1.4769   -166.29   
2385180750  -7.68    177.61    8.2618    5.2858   -35.301   -80.879   -1.4556   -166.78   
2392680375  -7.7095    179.32    8.2727    3.3234   -35.083   -83.79   -1.4628   -167.14   
2400180000  -7.8162   -179.65    8.2216    2.8455   -35.631   -78.615   -1.5099   -167.05   
2407679625  -7.7697   -178.54    8.1916    1.1577   -37.794   -90.032   -1.446   -166.91   
2415179250  -7.7587   -177.32    8.1528    .4847   -34.051   -83.106   -1.4584   -167.7   
2422678875  -7.7535   -176.19    8.1188   -.4861   -34.999   -80.018   -1.4007   -167.51   
2430178500  -7.7226   -175.36    8.0372   -1.8512   -35.538   -85.481   -1.3911   -167.64   
2437678125  -7.7074   -173.89    8.0522   -2.7274   -34.692   -93.844   -1.397   -167.87   
2445177750  -7.7296   -173.29    7.9857   -4.5456   -36.453   -91.56   -1.4149   -167.92   
2452677375  -7.7286   -172.32    7.9778   -5.452   -34.733   -88.923   -1.4628   -167.92   
2460177000  -7.6343   -171.24    7.9397   -5.9738   -35.915   -78.267   -1.3962   -168.53   
2467676625  -7.6065   -170.21    7.8522   -7.5064   -35.343   -83.421   -1.3863   -168.41   
2475176250  -7.5151   -168.87    7.7708   -8.2535   -35.818   -88.634   -1.4005   -168.68   
2482675875  -7.451   -168.61    7.7542   -9.7243   -33.898   -92.149   -1.3971   -169.01   
2490175500  -7.3678   -167.43    7.8029   -10.625   -36.004   -87.278   -1.3731   -169.08   
2497675125  -7.3003   -166.81    7.6543   -11.809   -35.006   -92.011   -1.3505   -169.45   
2505174750  -7.2163   -166.07    7.6204   -12.48   -35.05   -93.903   -1.2725   -169.57   
2512674375  -7.1291   -164.89    7.5686   -14.021   -34.443   -97.406   -1.3425   -170.17   
2520174000  -6.9922   -164.37    7.4761   -15.238   -36.036   -90.924   -1.3139   -170.03   
2527673625  -6.866   -164    7.3761   -16.143   -34.353   -100.55   -1.2539   -170.7   
2535173250  -6.7321   -163.04    7.3977   -17.365   -34.792   -100.55   -1.2581   -170.59   
2542672875  -6.5993   -162.13    7.2296   -18.392   -33.953   -98.95   -1.3067   -170.89   
2550172500  -6.5219   -161.78    7.1679   -19.436   -34.874   -106.59   -1.2238   -171.16   
2557672125  -6.3911   -161.31    7.1826   -21.061   -34.709   -106.32   -1.2509   -171.6   
2565171750  -6.3163   -160.96    7.1309   -21.805   -35.637   -111.26   -1.2299   -171.81   
2572671375  -6.1544   -160.59    6.9469   -22.47   -34.751   -100.72   -1.2388   -171.7   
2580171000  -6.0736   -160.07    6.8425   -23.827   -35.531   -112.96   -1.2284   -171.84   
2587670625  -5.964   -159.86    6.8326   -24.73   -35.834   -109.64   -1.254   -172.39   
2595170250  -5.8224   -159.47    6.7662   -26.213   -34.076   -102.65   -1.1599   -172.52   
2602669875  -5.6951   -159.12    6.6099   -26.943   -35.017   -113.27   -1.2811   -172.58   
2610169500  -5.669   -158.54    6.5932   -27.842   -35.621   -116.31   -1.2586   -172.84   
2617669125  -5.5115   -159    6.4017   -29.068   -35.16   -113.44   -1.2336   -172.81   
2625168750  -5.3867   -158.64    6.4496   -29.853   -34.981   -111.42   -1.225   -173.45   
2632668375  -5.2756   -158.8    6.1723   -30.732   -36.287   -120.8   -1.2239   -173.95   
2640168000  -5.1775   -158.62    6.1581   -32.495   -35.6   -114.62   -1.2764   -174.02   
2647667625  -5.031   -158.9    6.1358   -32.904   -35.634   -122.63   -1.3123   -174.75   
2655167250  -4.9458   -158.66    6.0022   -34.549   -35.338   -117.06   -1.2551   -174.9   
2662666875  -4.8673   -158.85    5.8731   -35.251   -35.379   -126.02   -1.2014   -174.79   
2670166500  -4.766   -159.01    5.7355   -35.747   -35.844   -118.29   -1.2235   -175.1   
2677666125  -4.61   -158.72    5.7629   -36.795   -37.135   -127.43   -1.2221   -175.54   
2685165750  -4.5325   -159.08    5.6306   -37.458   -34.213   -125.3   -1.1998   -175.59   
2692665375  -4.3904   -159.17    5.4296   -38.793   -35.364   -130.51   -1.1408   -176.03   
2700165000  -4.3031   -159.09    5.4466   -39.7   -36.074   -126.26   -1.1993   -176.57   
2707664625  -4.2626   -159.37    5.2736   -41.126   -35.701   -131.7   -1.1502   -176.97   
2715164250  -4.1156   -159.29    5.1655   -41.986   -35.428   -127.65   -1.1833   -176.84   
2722663875  -4.1015   -159.22    5.0898   -42.255   -34.546   -135.17   -1.0998   -176.56   
2730163500  -3.9614   -159.63    5.039   -43.043   -36.726   -134.99   -1.1788   -177.35   
2737663125  -3.8702   -159.63    4.9038   -43.958   -36.165   -135.23   -1.1488   -177.22   
2745162750  -3.8101   -159.89    4.7819   -45.04   -36.513   -144.32   -1.1527   -177.62   
2752662375  -3.7114   -160.22    4.7297   -45.831   -37.225   -133.65   -1.2238   -177.65   
2760162000  -3.6508   -160.49    4.5298   -46.563   -36.298   -147.1   -1.1842   -178.42   
2767661625  -3.5943   -160.59    4.3455   -47.413   -36.254   -143.38   -1.1961   -177.99   
2775161250  -3.516   -160.77    4.2837   -48.001   -36.202   -147.86   -1.2431   -178.75   
2782660875  -3.4832   -161.27    4.2273   -49.19   -37.276   -150.22   -1.2165   -178.86   
2790160500  -3.3994   -161.12    4.0651   -50.203   -36.579   -141.46   -1.2312   -179.2   
2797660125  -3.3185   -161.74    3.9069   -50.872   -36.396   -150.76   -1.316   -179.14   
2805159750  -3.2673   -161.75    3.8288   -51.412   -37.551   -151.24   -1.2268   -179.96   
2812659375  -3.2087   -162.24    3.7233   -52.217   -37.897   -148.47   -1.2267    179.79   
2820159000  -3.1679   -162.25    3.5496   -52.364   -37.126   -143.28   -1.2098    179.59   
2827658625  -3.0829   -162.36    3.4675   -52.736   -37.276   -150.17   -1.2041    179.74   
2835158250  -3.0182   -162.75    3.3978   -53.843   -38.176   -140.86   -1.2195    179.18   
2842657875  -3.0024   -163.19    3.262   -54.575   -37.431   -153.42   -1.2453    178.99   
2850157500  -2.9041   -163.44    3.0716   -55.892   -37.755   -146.81   -1.2574    178.83   
2857657125  -2.8632   -164.1    3.0984   -56.087   -37.516   -155.19   -1.2606    178.32   
2865156750  -2.818   -164.09    2.9491   -57.35   -38.323   -155.73   -1.2847    178.49   
2872656375  -2.7642   -164.44    2.8419   -57.818   -38.724   -158.8   -1.2709    178.07   
2880156000  -2.6977   -164.54    2.6654   -58.026   -37.203   -142.31   -1.3022    178.13   
2887655625  -2.654   -164.89    2.5619   -58.613   -37.757   -155.98   -1.3159    178.09   
2895155250  -2.5859   -165.43    2.4085   -59.553   -39.258   -144.74   -1.2487    177.89   
2902654875  -2.5659   -165.74    2.3571   -60.314   -37.545   -160.9   -1.2735    177.81   
2910154500  -2.509   -165.55    2.2275   -60.662   -38.311   -157.91   -1.2717    177.88   
2917654125  -2.4564   -166.37    2.1556   -61.208   -39.46   -150.58   -1.3195    177.58   
2925153750  -2.4514   -166.2    1.9915   -61.642   -38.345   -165.09   -1.3505    177.19   
2932653375  -2.4204   -166.61    1.8813   -62.718   -39.356   -152.56   -1.2935    176.79   
2940153000  -2.4235   -166.86    1.7614   -63.843   -39.952   -174.52   -1.352    177.06   
2947652625  -2.3489   -166.95    1.5722   -63.664   -39.362   -165.5   -1.3416    176.47   
2955152250  -2.3416   -167.3    1.4508   -64.451   -39.016   -162.34   -1.3654    176.26   
2962651875  -2.3102   -167.92    1.383   -65.944   -40.911   -172.06   -1.3669    176.17   
2970151500  -2.2646   -168.28    1.2838   -65.621   -39.38   -156.62   -1.4876    175.6   
2977651125  -2.1942   -168.07    1.1649   -65.845   -40.798   -169.69   -1.3674    175.83   
2985150750  -2.1909   -168.44    1.0038   -66.951   -39.909   -176.5   -1.3864    175.48   
2992650375  -2.1219   -168.98    .9579   -67.209   -40.229   -173.58   -1.4228    175.28   
3000150000  -2.1416   -169.16    .9043   -67.725   -39.417   -168.38   -1.4503    175.32   
3007649625  -2.076   -169.48    .7162   -68.269   -41.932   -168.86   -1.3561    174.69   
3015149250  -2.1034   -169.54    .5532   -68.445   -42.011   -172.89   -1.414    174.88   
3022648875  -2.0269   -170.19    .5044   -69.288   -40.004   -159.43   -1.4281    174.44   
3030148500  -2.0002   -170.33    .3791   -69.646   -41.274   -178.22   -1.3363    174.94   
3037648125  -1.9912   -170.45    .2262   -70.602   -39.541   -165.5   -1.3832    174.53   
3045147750  -1.9382   -170.69    .1295   -70.767   -39.499   -171.68   -1.3803    174.46   
3052647375  -1.8863   -170.93    .0358   -71.432   -39.844   -156.44   -1.4232    174.42   
3060147000  -1.8742   -171.27   -.1544   -71.127   -41.931   -157.67   -1.4093    173.98   
3067646625  -1.8546   -171.58   -.2092   -71.653   -39.677   -167.87   -1.4621    174.08   
3075146250  -1.8428   -172.12   -.3284   -72.757   -40.294   -165.36   -1.3952    174.27   
3082645875  -1.7844   -171.98   -.5469   -72.881   -40.353   -175.21   -1.4526    174.02   
3090145500  -1.7859   -172.58   -.5269   -73.702   -41.263   -175.53   -1.3772    173.62   
3097645125  -1.7239   -172.81   -.7478   -74.209   -40.702    179.36   -1.4037    173.77   
3105144750  -1.7798   -172.88   -.9014   -75.249   -43.646   -170.36   -1.4398    173.81   
3112644375  -1.7378   -173   -1.0547   -74.496   -40.34    171.17   -1.4858    173.66   
3120144000  -1.716   -173.5   -.8378   -75.763   -42.071   -179.16   -1.4402    172.86   
3127643625  -1.6825   -173.45   -1.1366   -75.208   -39.91   -173.47   -1.512    172.89   
3135143250  -1.6559   -174.18   -1.1639   -75.97   -39.984   -168.94   -1.4534    172.48   
3142642875  -1.71   -174.29   -1.3785   -77.399   -40.862   -169.11   -1.447    173.12   
3150142500  -1.6185   -174.56   -1.547   -77.653   -42.605   -178.16   -1.4977    172.62   
3157642125  -1.6496   -174.56   -1.5491   -77.964   -44.208    159.84   -1.4416    172.54   
3165141750  -1.6599   -174.71   -1.7318   -79.095   -41.071   -178.62   -1.5143    172.86   
3172641375  -1.6101   -175.24   -1.7456   -77.371   -45.998   -162.46   -1.4852    172.62   
3180141000  -1.5618   -175.8   -2.0631   -78.773   -40.031    165.83   -1.4444    172.26   
3187640625  -1.5847   -175.68   -2.0949   -79.792   -47.305    164.74   -1.4728    172.47   
3195140250  -1.5927   -176.19   -2.0667   -79.709   -42.626   -178.57   -1.476    172.01   
3202639875  -1.5251   -176.02   -2.2875   -80.351   -41.223   -174.63   -1.4345    172.14   
3210139500  -1.4332   -176.65   -2.4065   -80.512   -42.149   -158.48   -1.3849    171.86   
3217639125  -1.4696   -176.34   -2.563   -80.314   -41.921    163.5   -1.4551    172.38   
3225138750  -1.5142   -177.06   -2.6087   -80.966   -41.346   -179.56   -1.4122    172.13   
3232638375  -1.486   -177.23   -2.8655   -81.896   -41.738    161.91   -1.4173    171.9   
3240138000  -1.4713   -177.51   -2.9307   -82.595   -40.075    142.85   -1.452    171.84   
3247637625  -1.4196   -177.75   -2.8554   -82.373   -46.035   -172.5   -1.3792    171.9   
3255137250  -1.4182   -177.99   -3.0745   -82.252   -44   -172.52   -1.3984    171.51   
3262636875  -1.3929   -177.77   -3.2296   -82.608   -42.295    164.57   -1.4703    171.61   
3270136500  -1.4005   -178.14   -3.3254   -83.986   -41.557    159.76   -1.4346    172.02   
3277636125  -1.3896   -178.59   -3.3252   -84.402   -42.65    179.98   -1.4934    171.2   
3285135750  -1.3907   -179.02   -3.4137   -84.886   -43.269   -171.43   -1.4158    171.57   
3292635375  -1.3853   -178.52   -3.7089   -83.703   -42.654   -176.48   -1.4261    171.36   
3300135000  -1.3787   -178.85   -3.6077   -84.229   -43.077   -175.62   -1.4541    171.39   
3307634625  -1.367   -178.89   -3.8865   -85.726   -44.85    161.55   -1.4264    170.59   
3315134250  -1.4178   -179.13   -3.9471   -86.083   -41.018    164.08   -1.3837    171.1   
3322633875  -1.3728   -179.54   -3.9781   -85.733   -42.195    176.19   -1.4763    171.1   
3330133500  -1.381   -179.77   -4.1187   -86.005   -43.297    175.04   -1.4435    171.44   
3337633125  -1.3241   -179.86   -4.3325   -85.632   -45.279    164.53   -1.4338    171.09   
3345132750  -1.3256    179.94   -4.3738   -86.932   -43.703    148.29   -1.4262    171.19   
3352632375  -1.2796    179.61   -4.3272   -87.188   -42.424    175.06   -1.3968    171.28   
3360132000  -1.2748    179.48   -4.5759   -86.762   -42.402    167.75   -1.3543    170.45   
3367631625  -1.2787    179.43   -4.6136   -88.319   -44.157    176.34   -1.4047    171.29   
3375131250  -1.2383    179.27   -5.0825   -88.113   -42.288    153.2   -1.3625    171.17   
3382630875  -1.2944    178.79   -4.8639   -87.943   -46.059    165.47   -1.4298    170.98   
3390130500  -1.2901    178.7   -4.9851   -89.522   -42.702    158.03   -1.4301    171.21   
3397630125  -1.2143    178.75   -5.1189   -89.679   -45.022    168.89   -1.4309    170.78   
3405129750  -1.2691    178.07   -5.2253   -87.722   -47.101    169.03   -1.3584    170.82   
3412629375  -1.2234    178.08   -5.4141   -89.393   -42.135    160.06   -1.4648    170.69   
3420129000  -1.2342    178.28   -5.5457   -89.139   -42.204    132.2   -1.483    170.22   
3427628625  -1.1737    177.63   -5.6507   -89.149   -48.955   -177.68   -1.4985    170.22   
3435128250  -1.2381    177.55   -5.6683   -89.577   -46.798    165.64   -1.4431    170.97   
3442627875  -1.2227    177.67   -5.7376   -90.827   -44.674    165.42   -1.4236    170.61   
3450127500  -1.2056    177.73   -5.771   -90.843   -41.72    156.85   -1.3587    170.86   
3457627125  -1.221    177.37   -5.9267   -90.408   -42.403    155.55   -1.4407    170.68   
3465126750  -1.163    177.03   -5.991   -91.436   -44.405    146.55   -1.4182    170.42   
3472626375  -1.1771    177.24   -6.2996   -91.538   -42.318    134.95   -1.4159    170.17   
3480126000  -1.139    176.49   -6.4923   -91.947   -42.196    153.35   -1.4547    170.95   
3487625625  -1.1925    176.84   -6.4328   -91.862   -45.789    136.56   -1.395    170.67   
3495125250  -1.1836    176.75   -6.2864   -91.552   -43.425    139.5   -1.4797    170.3   
3502624875  -1.1629    176.62   -6.5642   -91.973   -42.88    143.19   -1.3153    170.61   
3510124500  -1.144    176.71   -6.6462   -92.28   -48.352    150.27   -1.4376    170.34   
3517624125  -1.155    176.12   -6.7166   -91.897   -42.613   -177.69   -1.3382    170.87   
3525123750  -1.1529    176.26   -7.1044   -92.476   -48.942    160.11   -1.4005    170.5   
3532623375  -1.1332    176.08   -7.0692   -93.002   -49.964    121.39   -1.4396    170.63   
3540123000  -1.1233    175.76   -7.1638   -94.382   -46.512    138.81   -1.4333    170.76   
3547622625  -1.0983    175.84   -7.0102   -93.462   -41.631    135.55   -1.3943    170.84   
3555122250  -1.1314    175.83   -7.2425   -93.463   -49.278    141.42   -1.4102    170.76   
3562621875  -1.0865    175.5   -7.477   -93.47   -43.094    176.72   -1.4539    170.85   
3570121500  -1.15    175.25   -7.6971   -95.081   -47.327    163.85   -1.3878    170.85   
3577621125  -1.1411    175.34   -7.6716   -93.933   -45.165    147.88   -1.4126    171.12   
3585120750  -1.0771    175.18   -7.4471   -93.803   -43.717    138.68   -1.3975    170.93   
3592620375  -1.0692    175.18   -7.7432   -95.029   -45.678    146.32   -1.3935    170.77   
3600120000  -1.1172    174.85   -7.8471   -93.875   -44.687    131.39   -1.4105    171.15   
3607619625  -1.0564    174.65   -7.9496   -94.827   -49.027    140.13   -1.393    171.17   
3615119250  -1.0805    174.74   -7.9339   -94.768   -46.867    153.2   -1.3805    171.46   
3622618875  -1.0278    174.6   -8.0827   -95.298   -43.835    144.25   -1.4299    170.42   
3630118500  -1.0355    174.19   -8.3825   -95.86   -44.87    148.9   -1.4096    170.72   
3637618125  -1.0986    174.38   -8.4475   -95.158   -42.356    139.82   -1.3995    170.85   
3645117750  -1.0553    174.43   -8.3381   -96.599   -44.809    120.24   -1.363    170.79   
3652617375  -1.0228    174.28   -8.5873   -95.36   -45.761    137.12   -1.4681    171.22   
3660117000  -1.085    174.14   -8.8032   -96.776   -43.484    159.08   -1.3851    171.28   
3667616625  -1.1248    173.96   -8.9449   -96.795   -45.636    128.32   -1.3156    171.52   
3675116250  -1.0775    173.93   -8.8016   -96.743   -48.171    172.7   -1.4554    171.77   
3682615875  -1.1109    173.83   -8.9712   -95.795   -48.044    156.62   -1.3544    170.99   
3690115500  -1.0572    173.42   -9.075   -97.147   -47.543    119.21   -1.3788    171.95   
3697615125  -1.0703    173.59   -9.1181   -95.081   -41.804    121.54   -1.5542    171.3   
3705114750  -1.0953    173.62   -9.1935   -96.755   -53.978    123.88   -1.4561    171.85   
3712614375  -1.1025    173.56   -9.3375   -95.114   -44.592    146.37   -1.422    171.33   
3720114000  -1.0493    173.51   -9.3354   -97.158   -47.099    116.43   -1.4357    171.77   
3727613625  -1.0457    173.15   -9.3053   -97.824   -46.399    129.31   -1.414    171.19   
3735113250  -1.0025    173.42   -9.6143   -98.194   -42.602    131.87   -1.4297    171.64   
3742612875  -1.0349    172.97   -9.6971   -97.747   -48.512    157.17   -1.3902    171.76   
3750112500  -1.023    173.11   -9.6586   -98.381   -44.822    98.887   -1.4557    171.59   
3757612125  -1.0341    172.87   -9.9572   -98.289   -49.933   -169.03   -1.3684    171.38   
3765111750  -1.007    172.92   -9.6533   -99.244   -44.29    155.42   -1.5063    172.12   
3772611375  -1.0342    172.78   -10.146   -98.428   -44.049   -176.09   -1.4893    171.62   
3780111000  -.9870    172.92   -10.002   -97.655   -45.665    92.637   -1.4871    172.32   
3787610625  -1.0032    172.36   -10.189   -99.353   -48.608    151.5   -1.3752    172.19   
3795110250  -1.0003    172.75   -10.09   -99.2   -44.943    142.17   -1.4075    172.16   
3802609875  -.9969    172.47   -10.309   -99.458   -51.197    131.63   -1.2965    172.31   
3810109500  -.9865    172.66   -10.409   -98.063   -41.347    133.62   -1.4908    172.23   
3817609125  -.9936    172.72   -10.627   -99.724   -49.161    104.11   -1.4285    172.27   
3825108750  -1.039    172.79   -10.524   -98.887   -42.169   -178.02   -1.3555    172.97   
3832608375  -.9548    172.52   -10.94   -100.73   -44.429    131.2   -1.3149    172.64   
3840108000  -1.0275    172.71   -10.708   -100.11   -48.699    147.23   -1.4456    172.83   
3847607625  -.9748    172.45   -11.047   -100.4   -46.771    125.33   -1.4394    172.97   
3855107250  -1.0066    172.14   -10.932   -100.91   -44.338    155.12   -1.4128    173.35   
3862606875  -.9739    172.11   -11.135   -99.389   -47.024    107.94   -1.4256    173.6   
3870106500  -.9954    171.83   -11.096   -100.52   -45.997    106.06   -1.4188    173.8   
3877606125  -1.0356    171.79   -11.067   -99.974   -43.968    145.52   -1.4687    173.2   
3885105750  -.9669    172.25   -11.519   -100.11   -48.216    161.41   -1.4819    173.67   
3892605375  -.9107    171.99   -11.243   -100.52   -51.499    134.47   -1.4817    173.31   
3900105000  -.9751    172   -11.528   -100.24   -45.631    156.39   -1.4479    173.45   
3907604625  -.9647    171.92   -11.615   -100.47   -45.112    148.49   -1.4413    173.71   
3915104250  -.9539    171.48   -11.323   -102.72   -47.256    101.8   -1.4629    173.37   
3922603875  -.9637    171.91   -11.779   -102.33   -46.764    146.02   -1.3995    173.9   
3930103500  -.9997    171.56   -11.617   -102.7   -47.865    114.5   -1.4939    173.69   
3937603125  -.9915    171.64   -11.905   -101.17   -53.955    95.96   -1.4283    174.36   
3945102750  -.9650    171.6   -12.03   -102.92   -45.784    111.77   -1.4318    173.91   
3952602375  -.9464    171.3   -12.02   -101.17   -46.13    129.71   -1.43    174.12   
3960102000  -.9115    171.53   -12.34   -101.87   -64.452   -67.713   -1.4121    174.47   
3967601625  -.9854    171.42   -11.927   -102.21   -42.604    140.52   -1.4224    174.14   
3975101250  -.9681    171.54   -12.15   -101.69   -43.413    137.55   -1.4168    174.71   
3982600875  -.9282    171.27   -12.394   -101.39   -43.674    140.22   -1.4526    174.48   
3990100500  -.9777    171.12   -12.588   -101.76   -47.979    136.46   -1.4499    174.29   
3997600125  -.9554    171.14   -12.391   -102.33   -43.506    102.18   -1.3764    174.55   
4005099750  -.9486    171.36   -12.618   -101.62   -49.309    100.56   -1.4671    174.39   
4012599375  -.9377    170.99   -12.634   -103.81   -47.07    143.49   -1.4288    175.99   
4020099000  -.9308    171.05   -12.412   -103.13   -44.544    130.49   -1.4301    175.55   
4027598625  -.9278    170.93   -12.737   -103.07   -49.188    102.48   -1.5159    175.27   
4035098250  -.8919    171.05   -12.797   -102.42   -47.359    100.39   -1.5001    175.96   
4042597875  -.9161    170.71   -12.724   -102.09   -46.891    119.34   -1.4584    175.8   
4050097500  -.9764    171.07   -12.711   -100.83   -44.815    120.66   -1.5111    176.73   
4057597125  -.9020    170.78   -13.034   -101.61   -45.48    125.59   -1.509    175.99   
4065096750  -.9923    170.69   -13.332   -102.94   -43.756    133.17   -1.4805    175.62   
4072596375  -.9675    170.86   -13.188   -102.51   -47.239    119.99   -1.4857    175.86   
4080096000  -.9464    170.68   -13.152   -103.88   -47.715    101.7   -1.5412    176.13   
4087595625  -.998    170.76   -13.461   -103.6   -46.314    77.662   -1.5178    176.36   
4095095250  -.9243    170.75   -13.412   -102.33   -42.44    117.78   -1.4637    176.28   
4102594875  -.9331    170.78   -13.548   -103.67   -55.952    173.16   -1.4809    175.91   
4110094500  -.9063    170.5   -13.473   -100.6   -51.243    161.43   -1.4651    176.32   
4117594125  -.8965    170.55   -13.695   -102.81   -45.464    89.003   -1.4666    175.83   
4125093750  -.8918    170.36   -13.596   -104.14   -46.199    136.98   -1.5081    176.97   
4132593375  -.9289    170.56   -13.674   -103.93   -47.018    132.22   -1.443    177.18   
4140093000  -.8549    170.13   -13.911   -101.79   -43.165    113.28   -1.4908    176.76   
4147592625  -.9342    170.58   -14.277   -102.67   -44.331    86.033   -1.4659    176.47   
4155092250  -.9100    170.49   -13.963   -103.06   -49.183    41.841   -1.49    177.39   
4162591875  -.8905    170.48   -13.824   -103.73   -46.202    119.85   -1.4543    177.91   
4170091500  -.8993    170.18   -14.054   -102.22   -47.312    94.771   -1.4881    177.62   
4177591125  -.9432    170.34   -14.176   -103.79   -46.625    126.14   -1.5179    178.15   
4185090750  -.9526    170.01   -14.323   -103.46   -47.739    118.44   -1.4911    177.98   
4192590375  -.9253    170.08   -13.999   -104.71   -44.436    145.23   -1.502    177.78   
4200090000  -.9464    169.96   -14.118   -105.18   -50.074    132.62   -1.5091    177.93   
4207589625  -.9057    169.6   -14.595   -104.6   -54.224    163.68   -1.5671    178.55   
4215089250  -.9095    170.07   -14.572   -103.26   -47.496    116.57   -1.4447    177.72   
4222588875  -.9093    169.9   -14.603   -103.4   -51.114    84.75   -1.4695    178.31   
4230088500  -.9349    169.89   -14.8   -104.45   -52.382    98.031   -1.454    178.36   
4237588125  -.9223    169.59   -14.835   -104.35   -45.718    169.19   -1.4545    178.65   
4245087750  -.9164    169.48   -14.699   -103.74   -56.651    85.774   -1.5748    178.85   
4252587375  -.9293    169.56   -14.709   -107.75   -61.727   -51.405   -1.4623    178.06   
4260087000  -.8913    169.36   -14.736   -104.69   -47.658    143.29   -1.4519    179   
4267586625  -.9167    169.8   -14.74   -104.09   -49.168    113.87   -1.5551    179.08   
4275086250  -.9551    169.51   -15.446   -104.73   -58.689    42.532   -1.4959    178.45   
4282585875  -.9007    169.37   -15.161   -104.66   -49.448    112.15   -1.4995    179.62   
4290085500  -.9185    169.17   -14.974   -106.1   -48.404    135.08   -1.579    179.12   
4297585125  -1.0023    169.78   -14.85   -106.56   -42.166    103.95   -1.511    179.78   
4305084750  -.9159    169.48   -14.983   -101.81   -45.251    142   -1.5721   -179.87   
4312584375  -.9273    169.18   -15.429   -104.91   -48.58    157.79   -1.411    179.49   
4320084000  -.9155    169.16   -15.595   -105.18   -43.098    96.935   -1.5147    179.71   
4327583625  -.9141    169.16   -15.292   -104.31   -43.949    114.13   -1.5525    179.56   
4335083250  -.9310    169.23   -15.307   -107.15   -45.717    121.84   -1.496   -179.61   
4342582875  -.9076    169.13   -15.761   -104.91   -47.7    147   -1.5265   -179.9   
4350082500  -.9666    168.94   -15.465   -107.9   -42.667    133.06   -1.452   -179.51   
4357582125  -.9274    168.8   -15.859   -106.26   -42.032    125.73   -1.5756   -179.94   
4365081750  -.9602    169.07   -15.702   -107.76   -47.961    94.031   -1.5352   -178.98   
4372581375  -.9867    168.77   -15.342   -107.2   -47.729    133.62   -1.5274   -179.16   
4380081000  -.9725    168.7   -16.092   -104.65   -44.378    135.84   -1.5852   -179.17   
4387580625  -.9899    169.05   -15.7   -105.96   -44.615    113.15   -1.5798   -179.07   
4395080250  -.9787    168.47   -15.758   -107.57   -43.749    107.43   -1.5866   -179.1   
4402579875  -.9597    168.97   -15.95   -108.48   -48.21    118.8   -1.5585   -179.55   
4410079500  -.9467    168.57   -15.874   -107.97   -46.583    113.97   -1.5861   -178.79   
4417579125  -.9133    168.45   -16.257   -106.26   -44.576    134.48   -1.5161   -178.82   
4425078750  -.9897    168.4   -16.255   -108.47   -45.173    102.68   -1.655   -179.1   
4432578375  -.8951    168.36   -16.402   -108.1   -44.51    97.197   -1.5985   -178.36   
4440078000  -.9093    168.27   -16.107   -109.69   -52.182    73.426   -1.593   -178.01   
4447577625  -.9882    168.08   -16.437   -107.22   -60.533   -175.67   -1.6032   -177.67   
4455077250  -.9646    167.81   -16.954   -110.13   -48.106    107.1   -1.4952   -177.71   
4462576875  -.9849    167.65   -16.665   -108.57   -43.76    94.4   -1.582   -177.67   
4470076500  -.9174    167.77   -16.442   -110.78   -45.076    120.82   -1.585   -178.27   
4477576125  -.9729    167.59   -16.575   -108.89   -48.222    73.262   -1.613   -177.82   
4485075750  -.9709    167.46   -17.045   -108.23   -41.864    145.29   -1.5268   -177.46   
4492575375  -.9308    167.87   -16.411   -110.79   -48.057    63.789   -1.5594   -177.56   
4500075000  -1.0146    167.65   -16.869   -108.9   -48.115    113.9   -1.6989   -177.26   
4507574625  -1.0076    167.64   -16.68   -111.04   -48.638    154.04   -1.8095   -177.23   
4515074250  -1.0357    166.96   -17.15   -108.24   -44.352    115.62   -1.6478   -178.39   
4522573875  -.9702    167.43   -16.662   -106.84   -44.463    97.938   -1.552   -177.57   
4530073500  -.9437    166.98   -17.08   -107.3   -45.2    101.41   -1.6961   -177.94   
4537573125  -.9601    166.97   -17.347   -107.64   -44.493    118.45   -1.689   -177.36   
4545072750  -.9724    167.03   -17.009   -106.46   -46.034    164.76   -1.5288   -176.74   
4552572375  -.9304    166.59   -17.03   -109.53   -43.533    130.54   -1.698   -177.27   
4560072000  -.9955    167.06   -17.226   -109.63   -46.157    119.63   -1.775   -176.62   
4567571625  -.9560    166.67   -17.363   -110.04   -47.688    86.094   -1.7727   -176.64   
4575071250  -.9512    166.82   -17.135   -112.57   -66.452    167.1   -1.7016   -177.82   
4582570875  -.9861    166.56   -17.912   -109   -45.594    78.202   -1.7743   -176.5   
4590070500  -.9878    166.26   -17.842   -106.9   -44.05    90.971   -1.6301   -176.63   
4597570125  -.9802    166.38   -17.608   -109   -44.066    99.845   -1.7069   -176.33   
4605069750  -1.0532    166.23   -17.64   -109.49   -48.035    108.47   -1.6681   -175.39   
4612569375  -1.0588    166.01   -17.468   -114.42   -44.35    126.56   -1.6646   -176.27   
4620069000  -.9598    166.14   -17.914   -108.52   -49.91    111.38   -1.6628   -175.59   
4627568625  -1.0144    165.59   -17.501   -109.84   -45.123    101.17   -1.6969   -176.58   
4635068250  -1.0177    165.71   -17.381   -109.09   -47.695    75.278   -1.5648   -176.2   
4642567875  -.9943    165.28   -17.596   -113.33   -44.469    109.03   -1.7232   -176   
4650067500  -.9920    165.39   -18.081   -110.26   -43.113    129.4   -1.647   -175.64   
4657567125  -.9981    165.09   -18.123   -109.78   -45.35    90.111   -1.7516   -175.31   
4665066750  -1.0409    165.06   -17.427   -111.36   -46.618    117.67   -1.7282   -175.61   
4672566375  -1.0398    164.87   -17.918   -108.9   -46.242    118.8   -1.8211   -175.41   
4680066000  -.9859    164.99   -18.012   -110.94   -43.221    128.08   -1.813   -176.41   
4687565625  -1.006    164.64   -17.882   -108.59   -44.054    95.887   -1.7932   -175.62   
4695065250  -1.0466    164.81   -17.966   -113.26   -47.658    117.01   -1.7606   -175.59   
4702564875  -1.0113    164.21   -18.129   -110.09   -67.711   -77.322   -1.7762   -176.07   
4710064500  -1.0235    164.79   -18.299   -111.44   -44.093    113.6   -1.8244   -176.08   
4717564125  -1.0737    164.22   -18.321   -113.2   -45.192    160.73   -1.7908   -175.67   
4725063750  -1.0301    164.08   -18.356   -112.01   -47.738    162.97   -1.7405   -175.44   
4732563375  -1.0481    164.34   -18.471   -108.28   -47.68    62.737   -1.8007   -175.24   
4740063000  -1.0573    163.96   -18.128   -113.11   -46.94    124.75   -1.7315   -175.55   
4747562625  -1.0607    163.75   -18.551   -111.12   -46.895    96.717   -1.7878   -174.78   
4755062250  -.9737    163.69   -18.905   -112.08   -49.822    71.739   -1.8999   -174.68   
4762561875  -1.0676    163.38   -18.448   -116.03   -44.268    98.01   -1.7974   -174.79   
4770061500  -1.0794    163.48   -18.766   -111.95   -43.661    151.63   -1.746   -174.57   
4777561125  -1.0093    162.87   -18.444   -111.71   -45.129    106.63   -1.7536   -175.15   
4785060750  -1.0905    163.06   -18.595   -111.23   -47.855    78.996   -1.7709   -174.75   
4792560375  -1.0203    162.73   -18.653   -115.4   -41.876    100.26   -1.8938   -174.67   
4800060000  -1.0179    162.38   -19.274   -113.37   -40.951    94.492   -1.8746   -174.4   
4807559625  -1.0818    162.62   -18.26   -112.74   -48.509    115.56   -1.8452   -174.19   
4815059250  -1.0444    162.56   -18.298   -114.15   -47.623    149.75   -1.9188   -174.97   
4822558875  -1.0756    162.19   -18.486   -116.44   -43.858    99.007   -1.9151   -174.79   
4830058500  -1.0744    161.56   -19.36   -116.47   -42.498    123.7   -1.8685   -174.61   
4837558125  -1.0957    161.61   -19.065   -111.65   -51.396    99.783   -1.9548   -174.8   
4845057750  -1.0846    161.78   -19.271   -112.57   -46.635    55.719   -1.9498   -174.43   
4852557375  -1.0852    161.59   -18.906   -116.47   -44.176    98.277   -1.9316   -174.42   
4860057000  -1.1223    161.48   -19.11   -117.04   -46.546    103.31   -1.8859   -175.63   
4867556625  -1.1336    161.12   -19.313   -114.35   -47.917    84.302   -1.9747   -175.02   
4875056250  -1.0607    160.79   -19.112   -113.95   -47.807    124.2   -1.9061   -174.56   
4882555875  -1.1157    160.79   -18.985   -117.35   -45.406    44.195   -2.0139   -175.7   
4890055500  -1.057    160.38   -19.686   -115.66   -47.333    136.13   -1.8503   -174.36   
4897555125  -1.0236    160.46   -19.87   -115.17   -46.398    97.662   -1.8636   -175.25   
4905054750  -1.0817    160.36   -18.935   -117.93   -60.063    135.31   -1.8625   -175.09   
4912554375  -1.0643    159.65   -19.069   -122.33   -66.393    66.959   -1.9394   -175.15   
4920054000  -1.1115    159.64   -19.463   -119.65   -46.315    119.3   -1.8756   -174.67   
4927553625  -1.1129    159.72   -19.67   -112.88   -48.052    110.98   -2.0764   -174.71   
4935053250  -1.1255    159.08   -19.502   -117.51   -48.352    147.12   -2.0152   -174.3   
4942552875  -1.1739    158.94   -19.443   -118.37   -42.624    68.509   -1.9889   -175.63   
4950052500  -1.0752    158.9   -19.791   -117.95   -45.558    96.503   -2.0412   -175.08   
4957552125  -1.1458    158.64   -20.112   -120.75   -48.753    142.93   -2.0441   -175.15   
4965051750  -1.1293    158.41   -20.201   -117.59   -42.005    67.214   -1.8756   -175.3   
4972551375  -1.0771    158.83   -19.396   -119.32   -48.301    79.328   -2.008   -174.9   
4980051000  -1.1572    158.16   -19.494   -118.32   -48.066    78.056   -2.0561   -174.81   
4987550625  -1.1119    157.75   -20.24   -120.21   -45.468    109.58   -2.0874   -174.6   
4995050250  -1.129    157.17   -20.228   -123.7   -48.178    85.85   -2.0255   -174.69   
5002549875  -1.1346    157.69   -19.744   -115.29   -42.218    84.262   -2.0879   -174.74   
5010049500  -1.1241    156.92   -20.205   -119.55   -47.342    61.28   -2.0983   -175.22   
5017549125  -1.1615    157.17   -20.939   -115.22   -48.333    75   -2.0769   -175.05   
5025048750  -1.1453    156.91   -20.348   -119.24   -38.54    103.41   -2.1619   -175.35   
5032548375  -1.1872    156.56   -20.105   -119.17   -43.333    96.375   -2.0741   -175.73   
5040048000  -1.2101    156.77   -20.161   -122.61   -44.178    104.18   -2.0838   -175.61   
5047547625  -1.1005    156.5   -19.825   -120.6   -52.237    43.064   -2.077   -175.84   
5055047250  -1.1278    155.98   -19.635   -120.3   -44.377    114.64   -2.1548   -175.67   
5062546875  -1.1478    156.29   -20.851   -116.95   -45.225    89.933   -2.1652   -175.28   
5070046500  -1.1349    155.3   -20.95   -125.42   -44.946    113.48   -2.06   -175.56   
5077546125  -1.2043    155.68   -20.407   -120.44   -44.28    83.19   -2.018   -176.24   
5085045750  -1.1884    155.1   -20.997   -120.02   -41.832    93.652   -2.0679   -175.9   
5092545375  -1.1648    155.1   -21.097   -123.65   -46.639    58.2   -2.117   -175.81   
5100045000  -1.1641    155.01   -21.45   -118   -43.277    68.335   -2.1396   -175.56   
5107544625  -1.1031    154.52   -20.322   -125.88   -42.607    78.793   -2.0973   -175.85   
5115044250  -1.176    153.98   -20.148   -121.73   -57.273    107.42   -2.226   -175.11   
5122543875  -1.2042    153.85   -21.445   -130.86   -43.9    70.733   -2.1521   -176.15   
5130043500  -1.19    153.66   -21.439   -124.89   -46.405    105.6   -2.1415   -175.95   
5137543125  -1.1938    153.63   -21.004   -127.38   -46.343    102.68   -2.2027   -175.33   
5145042750  -1.139    153.45   -21.254   -125.53   -44.81    158.58   -2.3164   -176.26   
5152542375  -1.155    153.34   -21.632   -124.41   -57.046    16.488   -2.2098   -176.39   
5160042000  -1.2592    152.16   -21.004   -126.19   -46.474    62.617   -2.2406   -176.44   
5167541625  -1.2294    152.25   -21.556   -129.98   -46.489    86.608   -2.2666   -177.08   
5175041250  -1.1085    151.89   -22.086   -130.51   -47.603    97.355   -2.1731   -176.63   
5182540875  -1.2787    151.92   -21.651   -120.18   -41.306    131.67   -2.2555   -176.73   
5190040500  -1.1344    151.84   -21.423   -118.34   -43.696    81.847   -2.3078   -176.92   
5197540125  -1.2302    151.15   -21.824   -130.02   -49.229    83.701   -2.3556   -177.67   
5205039750  -1.2569    151.31   -22.084   -124.57   -43.116    105.43   -2.2003   -178.01   
5212539375  -1.208    150.97   -21.75   -117.85   -58.279    134.3   -2.3814   -177.93   
5220039000  -1.2225    150.63   -22.046   -122.72   -40.395    98.77   -2.2393   -177.28   
5227538625  -1.2192    150.44   -21.215   -131.71   -45.292    87.617   -2.2886   -177.83   
5235038250  -1.2883    150.3   -21.862   -125.65   -44.776    64.623   -2.3552   -177.29   
5242537875  -1.2914    149.99   -21.495   -127.5   -47.587    49.609   -2.3078   -177   
5250037500  -1.2034    149.45   -21.715   -120.92   -46.82    57.762   -2.2552   -177.11   
5257537125  -1.2168    149.2   -21.616   -120.42   -44.763    109.9   -2.1806   -176.82   
5265036750  -1.2418    149.53   -21.597   -126.72   -43.414    87.135   -2.3016   -177.93   
5272536375  -1.2509    149.05   -21.85   -130.59   -43.282    107.65   -2.3861   -178.37   
5280036000  -1.2145    148.52   -21.541   -127.89   -47.531    91.296   -2.3377   -178.94   
5287535625  -1.289    148.69   -22.825   -127.93   -49.613    144.27   -2.3795   -178.25   
5295035250  -1.1979    147.92   -22.552   -125.23   -44.476    90.553   -2.3308   -178.55   
5302534875  -1.236    148.4   -22.156   -127.26   -41.568    119.87   -2.3213   -177.87   
5310034500  -1.1956    148.08   -21.422   -128.63   -55.891    121.89   -2.3295   -179.34   
5317534125  -1.1722    147.5   -22.464   -126.31   -46.601    103.09   -2.2604   -178.03   
5325033750  -1.2482    146.93   -22.418   -129.15   -43.464    128.32   -2.4462   -179.05   
5332533375  -1.2653    146.93   -22.387   -131.08   -45.423    86.64   -2.2925   -178.17   
5340033000  -1.203    146.62   -21.488   -122.83   -45.757    72.324   -2.4894   -179.3   
5347532625  -1.219    146.65   -22.469   -129.23   -44.44    76.564   -2.4224    179.79   
5355032250  -1.2158    146.19   -21.755   -124.59   -46.702    79.367   -2.3862   -179.57   
5362531875  -1.1784    146.17   -21.717   -132.05   -42.728    41.694   -2.5132   -179.04   
5370031500  -1.2351    146.02   -23.068   -128.95   -41.342    89.404   -2.4505   -179.43   
5377531125  -1.2485    145.95   -22.816   -139.45   -44.477    108.29   -2.4057    179.47   
5385030750  -1.225    145.27   -22.671   -131.55   -47.586    95.587   -2.4531    179.29   
5392530375  -1.1733    145.14   -21.914   -128.65   -43.813    82.007   -2.3971    179.57   
5400030000  -1.2154    145.17   -22.743   -132.73   -44.49    79.265   -2.4661    178.55   
5407529625  -1.2476    145.25   -22.862   -132.19   -41.963    112.87   -2.4014    179.74   
5415029250  -1.2586    144.13   -23.402   -128.92   -56.332    71.933   -2.4932    178.97   
5422528875  -1.2475    144.06   -22.087   -132.93   -42.903    59.399   -2.4358    178.56   
5430028500  -1.2267    144   -23.717   -131.5   -55.637    88.392   -2.4349    178.7   
5437528125  -1.2367    143.84   -22.772   -132.02   -44.659    103.45   -2.4666    178.58   
5445027750  -1.1877    143.38   -22.528   -130.46   -44.332    71.445   -2.3845    179.05   
5452527375  -1.2062    143.2   -22.833   -134.25   -43.465    72.966   -2.44    178.23   
5460027000  -1.1954    143.18   -23.912   -129.46   -48.837    88.809   -2.5172    178.61   
5467526625  -1.2122    142.98   -23.731   -134.81   -51.92    93.81   -2.5103    177.33   
5475026250  -1.1681    142.87   -23.217   -132.36   -41.23    76.038   -2.5532    177.59   
5482525875  -1.2019    142.62   -23.529   -135.32   -43.747    64.285   -2.4803    177.05   
5490025500  -1.213    142.54   -24.252   -134.81   -59.272    98.256   -2.502    177.75   
5497525125  -1.1897    142.22   -22.391   -133.44   -41.566    101.51   -2.375    176.8   
5505024750  -1.2056    141.54   -24.391   -136.47   -43.697    76.008   -2.5715    175.62   
5512524375  -1.1929    141.48   -23.531   -136.34   -44.396    96.496   -2.422    176.53   
5520024000  -1.2156    141.54   -23.484   -138.66   -43.716    92.282   -2.5154    177.39   
5527523625  -1.2134    141.35   -24.73   -133.87   -45.187    93.196   -2.5033    176.8   
5535023250  -1.2505    140.97   -23.762   -133.65   -46.904    87.35   -2.6099    176.56   
5542522875  -1.2095    140.87   -24.162   -135.09   -44.784    91.737   -2.4908    176.25   
5550022500  -1.268    140.92   -23.928   -131.06   -46.486    87.899   -2.494    175.84   
5557522125  -1.1859    140.56   -24.263   -144.98   -44.87    48.907   -2.5715    175.77   
5565021750  -1.2704    140.29   -23.991   -142.73   -42.571    68.202   -2.5125    175.85   
5572521375  -1.2143    140.04   -24.526   -132.56   -52.076    96.275   -2.5122    175.51   
5580021000  -1.278    139.42   -25.23   -137.21   -45.261    76.796   -2.5339    175.67   
5587520625  -1.2051    139.56   -25.281   -135.03   -43.501    74.312   -2.492    175.51   
5595020250  -1.2391    140.15   -25.16   -139.46   -43.607    93.509   -2.519    174.59   
5602519875  -1.2105    139.09   -24.278   -141.86   -44.207    90.678   -2.4851    174.29   
5610019500  -1.2108    139.24   -25.409   -148.71   -43.911    79.353   -2.4662    175.11   
5617519125  -1.2395    139.01   -26.929   -144.42   -50.105    30.547   -2.4016    174.84   
5625018750  -1.1778    138.96   -25.102   -137.61   -41.719    85.339   -2.5117    173.77   
5632518375  -1.1873    138.64   -23.546   -135.57   -45.513    65.332   -2.6562    173.77   
5640018000  -1.1977    138.28   -24.947   -136.89   -45.442    61.322   -2.4748    174.02   
5647517625  -1.1323    138.3   -25.722   -141.18   -43.775    88.923   -2.5931    172.88   
5655017250  -1.1698    137.87   -25.351   -138.07   -47.585    87.553   -2.4815    173.64   
5662516875  -1.2254    137.54   -24.594   -138.55   -43.301    71.897   -2.62    172.76   
5670016500  -1.1637    137.91   -25.958   -137.51   -46.566    97.88   -2.5909    173.38   
5677516125  -1.1884    137.72   -25.121   -147.38   -43.269    89.669   -2.5649    172.93   
5685015750  -1.171    137.52   -25.117   -146.33   -46.345    95.114   -2.4924    171.57   
5692515375  -1.1949    137.15   -26.281   -141.98   -50.574    86.688   -2.5038    172.78   
5700015000  -1.1688    137.4   -25.653   -141.01   -45.283    36.943   -2.4109    171.84   
5707514625  -1.2151    137.34   -25.926   -133.1   -43.483    61.278   -2.3886    172.4   
5715014250  -1.2365    137.08   -24.195   -135.32   -47.98    91.136   -2.4803    172.07   
5722513875  -1.1665    136.58   -26.259   -134.68   -53.801    93.926   -2.5093    171.84   
5730013500  -1.2548    136.93   -25.648   -153.13   -45.482    124.73   -2.6312    171.54   
5737513125  -1.2136    136.58   -25.81   -143.97   -47.065    74.582   -2.4137    171.73   
5745012750  -1.1983    136.37   -24.563   -142.58   -46.674    98.586   -2.5497    171.07   
5752512375  -1.2233    136.18   -26.844   -147.66   -45.268    75.13   -2.5025    170.68   
5760012000  -1.1908    136.09   -25.691   -143.02   -42.616    88.664   -2.3748    170.51   
5767511625  -1.1284    136.51   -26.678   -139.95   -50.958    65.502   -2.6013    170.96   
5775011250  -1.1796    136.11   -26.172   -144.83   -43.994    87.98   -2.4297    170.35   
5782510875  -1.2246    135.74   -25.033   -137.69   -42.639    64.085   -2.5241    170.17   
5790010500  -1.2152    135.36   -26.846   -136.18   -44.355    60.929   -2.5391    170.26   
5797510125  -1.2232    135.69   -24.901   -143.62   -42.327    60.261   -2.3377    170.3   
5805009750  -1.1488    135.61   -26.609   -144.51   -54.087    36.591   -2.3798    170.62   
5812509375  -1.1661    135.16   -27.021   -146.07   -41.499    76.312   -2.4525    169.97   
5820009000  -1.1664    135.37   -28.021   -148.36   -40.411    65.186   -2.4833    169.49   
5827508625  -1.2178    134.98   -25.8   -142.01   -43.773    80.758   -2.4596    169.72   
5835008250  -1.137    134.97   -26.427   -151.41   -48.256    100.61   -2.4919    168.88   
5842507875  -1.1619    135.26   -26.93   -155.43   -44.436    71.76   -2.4107    168.97   
5850007500  -1.1906    134.99   -26.996   -142.46   -43.346    96.861   -2.4608    169.01   
5857507125  -1.1466    134.83   -26.593   -145.24   -41.072    81.977   -2.4345    168.6   
5865006750  -1.1584    134.9   -27.436   -142.61   -42.8    79.969   -2.3856    168.6   
5872506375  -1.105    134.78   -27.574   -145.16   -45.05    85.943   -2.3013    168.63   
5880006000  -1.1436    134.25   -27.098   -145.16   -43.939    90.935   -2.4039    169.22   
5887505625  -1.1059    134.39   -28.159   -151.78   -47.587    43.01   -2.4368    168.29   
5895005250  -1.1754    134.03   -27.78   -144.48   -47.561    34.931   -2.4495    168   
5902504875  -1.1794    134.84   -27.917   -148.77   -42.705    53.858   -2.4385    167.85   
5910004500  -1.1408    134.23   -26.087   -143.64   -40.788    45.853   -2.384    167.16   
5917504125  -1.081    134.4   -28.014   -147   -45.78    73.766   -2.3582    167.58   
5925003750  -1.1601    134.58   -27.576   -152.61   -42.089    100.67   -2.4151    167.64   
5932503375  -1.1066    134.25   -27.596   -142.54   -42.34    91.975   -2.4003    167.22   
5940003000  -1.1539    134.3   -26.88   -145.48   -45.161    83.382   -2.4874    167.01   
5947502625  -1.1864    134.33   -28.646   -144.8   -47.239    107.07   -2.361    167.41   
5955002250  -1.1553    134.5   -28.606   -144.39   -40.87    66.37   -2.4243    167.16   
5962501875  -1.1098    134.32   -27.122   -140.18   -41.905    48.056   -2.3404    167.34   
5970001500  -1.1183    134.23   -27.557   -146.76   -42.775    76.068   -2.3377    166.07   
5977501125  -1.1255    134.1   -27.436   -146.28   -46.952    79.792   -2.3361    166.46   
5985000750  -1.1412    134.35   -28.802   -158.03   -46.409    36.094   -2.2934    166.1   
5992500375  -1.0905    134.22   -27.326   -150.17   -41.517    106.16   -2.2266    166.38   
6000000000  -1.1152    133.94   -27.315   -144.36   -44.122    66.473   -2.1971    165.84   

