!This Test used cable calibration, data not deembedded.
!File name = QPF4006_SN23_25C_TX_20V_135mA_159mA.s2p
!Base file name = QPF4006_SN23_25C
!Date = 11/29/2017
!Time = 1:17 PM
!Test duration(min) = 59913797.08
!Test = S-Parameters
!MPTS version = 8.84.7
!State File = C:\data\Bumjin\QPF4006\20171101067126\TX\Spar\2017-11-28_VNA Trace Capture_TX.sta
!Cal File = 
!ComputerName = DFWE-LAB-4
!Comments = 
!Z0 = 50
!Input Power(dBm) = -20.00
!SN = 23
!Temp = 25C
!Mode = TX
!Lot = W040, Var = E2.2
!set_RXVG(v) = -5.000
!set_TXVG12(v) = -3.000
!set_TXVG3(v) = -3.000
!set_TXSW(v) = 20.000
!set_RXSW(v) = 0.000
!set_RXVD(v) = 20.000
!set_TXVD(v) = 20.000
!set_TXVD(mA) = 159.000
!file_name = QPF4006_SN23_25C_TX_20V_135mA_159mA.s2p
!Time stamp = 11/29/2017 1:17:05 PM
!date_code = 20171129
!Test condition label = TX_20V_135mA_159mA
!TXSW(V) = 20.005
!TXSW(mA) = -0.222
!RXSW(V) = -0.001
!RXSW(mA) = -0.154
!RXVG(V) = -5.000
!RXVG(mA) = 0.000
!RXVD(V) = 20.000
!RXVD(mA) = 0.002
!TXVG12(V) = -2.057
!TXVG12(mA) = -0.001
!TXVG3(V) = -2.525
!TXVG3(mA) = -0.002
!TXVD(V) = 20.000
!TXVD(mA) = 159.032
!temperature(V) = 0.025202
# GHz   S   DB   R   50
!%	Freq(GHz)	     S11(dB)	    S11(deg)	     S21(dB)	    S21(deg)	     S12(dB)	    S12(deg)	     S22(dB)	    S22(deg)
	30.000000000	      -8.890	      82.482	     -16.992	      -7.390	     -48.262	    -176.423	      -6.653	    -149.808
	30.200000000	      -8.141	      56.321	     -15.987	     -39.800	     -48.854	     154.860	      -7.046	     177.190
	30.400000000	      -7.735	      29.619	     -14.894	     -72.705	     -49.134	     128.802	      -7.369	     142.735
	30.600000000	      -7.668	       4.838	     -13.804	    -105.773	     -49.756	      99.806	      -7.428	     107.817
	30.800000000	      -7.852	     -19.839	     -12.710	    -139.062	     -50.082	      69.552	      -7.384	      73.983
	31.000000000	      -8.453	     -45.508	     -11.570	    -172.476	     -50.540	      41.472	      -7.181	      41.116
	31.200000000	      -9.511	     -71.960	     -10.393	     154.024	     -50.876	      15.216	      -6.981	      10.383
	31.400000000	     -10.954	    -102.055	      -9.147	     120.062	     -51.750	     -11.515	      -6.940	     -19.154
	31.600000000	     -13.018	    -139.134	      -7.855	      85.506	     -51.107	     -38.118	      -7.118	     -47.773
	31.800000000	     -14.998	     175.385	      -6.568	      50.114	     -51.033	     -64.539	      -7.525	     -76.284
	32.000000000	     -14.845	     123.054	      -5.351	      14.126	     -50.101	     -97.045	      -8.257	    -106.455
	32.200000000	     -12.960	      77.051	      -4.193	     -21.668	     -50.117	    -130.658	      -9.548	    -138.636
	32.400000000	     -10.993	      41.388	      -2.944	     -57.825	     -49.447	    -168.288	     -11.307	    -174.228
	32.600000000	      -9.357	      12.566	      -1.760	     -94.777	     -48.853	     154.017	     -13.095	     142.059
	32.800000000	      -8.256	     -14.794	      -0.646	    -131.911	     -49.024	     114.462	     -14.213	      88.420
	33.000000000	      -7.907	     -39.615	       0.437	    -168.876	     -48.891	      72.443	     -13.735	      33.727
	33.200000000	      -7.792	     -62.050	       1.511	     154.483	     -49.826	      34.252	     -12.242	     -10.957
	33.400000000	      -7.995	     -85.398	       2.671	     117.856	     -49.591	      -0.210	     -10.645	     -49.553
	33.600000000	      -8.796	    -109.145	       3.917	      80.863	     -49.428	     -37.317	      -9.736	     -84.517
	33.800000000	     -10.032	    -132.836	       5.226	      43.321	     -49.694	     -72.754	      -9.276	    -118.501
	34.000000000	     -11.891	    -159.942	       6.589	       5.034	     -49.639	    -110.958	      -9.289	    -152.727
	34.200000000	     -14.800	     169.946	       7.903	     -34.418	     -49.545	    -147.943	      -9.599	     171.281
	34.400000000	     -17.783	     130.073	       9.195	     -73.854	     -50.186	     168.060	     -10.140	     132.343
	34.600000000	     -19.089	      65.316	      10.588	    -114.374	     -50.563	     135.173	     -10.484	      90.193
	34.800000000	     -16.618	       4.747	      11.850	    -156.175	     -50.984	     101.979	     -10.530	      46.572
	35.000000000	     -14.102	     -35.312	      12.955	     161.485	     -51.013	      62.232	     -10.007	       3.968
	35.200000000	     -12.242	     -63.684	      13.968	     119.320	     -53.387	      27.854	      -9.418	     -34.968
	35.400000000	     -10.976	     -89.428	      15.018	      77.045	     -55.589	      -0.850	      -8.809	     -70.027
	35.600000000	     -10.771	    -113.922	      16.015	      34.033	     -55.890	     -17.878	      -8.608	    -103.569
	35.800000000	     -10.940	    -132.398	      16.924	      -9.116	     -55.885	     -60.783	      -8.882	    -134.560
	36.000000000	     -11.135	    -149.639	      17.844	     -52.826	     -57.760	     -86.667	      -9.272	    -162.040
	36.200000000	     -11.605	    -164.553	      18.736	     -97.399	     -62.949	    -129.545	     -10.030	     172.398
	36.400000000	     -11.120	    -178.896	      19.406	    -142.688	     -67.539	    -114.863	     -11.057	     146.546
	36.600000000	     -10.930	     157.991	      20.031	     172.540	     -64.283	    -113.452	     -12.302	     124.255
	36.800000000	     -11.618	     131.076	      20.618	     126.486	     -60.470	    -147.339	     -12.888	     101.671
	37.000000000	     -13.045	     101.404	      20.946	      80.052	     -62.350	     159.219	     -13.174	      75.950
	37.200000000	     -15.450	      61.653	      21.121	      34.029	     -70.387	     110.505	     -13.518	      44.043
	37.400000000	     -19.116	       8.123	      21.181	     -11.618	     -78.774	    -176.649	     -13.943	       7.517
	37.600000000	     -19.853	     -59.977	      21.103	     -57.364	     -68.177	     179.455	     -14.570	     -31.129
	37.800000000	     -17.196	    -115.322	      20.820	    -102.140	     -60.113	     149.898	     -14.666	     -69.963
	38.000000000	     -15.148	    -153.943	      20.497	    -145.304	     -58.304	     103.763	     -14.390	    -111.119
	38.200000000	     -14.091	     179.368	      20.229	     172.438	     -55.704	      67.342	     -14.161	    -151.662
	38.400000000	     -13.253	     155.513	      20.074	     131.198	     -54.488	      18.462	     -13.989	     168.978
	38.600000000	     -12.982	     130.399	      20.236	      89.677	     -54.561	     -21.949	     -14.200	     131.249
	38.800000000	     -13.694	     108.646	      20.342	      45.899	     -54.498	     -58.493	     -14.315	      94.407
	39.000000000	     -14.640	      91.937	      20.248	       2.139	     -53.748	    -106.277	     -14.886	      55.108
	39.200000000	     -15.755	      78.774	      20.109	     -41.442	     -52.743	    -137.859	     -16.127	      13.606
	39.400000000	     -16.728	      70.560	      19.897	     -84.998	     -52.854	    -177.219	     -17.463	     -26.759
	39.600000000	     -17.034	      61.082	      19.592	    -128.084	     -51.578	     134.311	     -17.889	     -70.344
	39.800000000	     -17.585	      50.595	      19.314	    -170.536	     -52.334	      97.692	     -17.153	    -118.133
	40.000000000	     -17.160	      43.763	      19.109	     147.338	     -55.669	      59.265	     -16.248	    -159.532
	40.200000000	     -16.237	      27.832	      19.007	     104.582	     -59.605	      48.607	     -14.565	     160.549
	40.400000000	     -16.025	       5.723	      18.892	      61.336	     -55.348	      54.706	     -12.767	     122.870
	40.600000000	     -16.807	     -22.070	      18.766	      16.963	     -51.638	      13.355	     -11.175	      87.819
	40.800000000	     -18.641	     -57.375	      18.436	     -28.022	     -51.072	     -28.552	     -10.273	      52.170
	41.000000000	     -22.894	    -109.143	      17.882	     -72.802	     -51.001	     -69.333	      -9.926	      17.063
	41.200000000	     -25.004	     164.096	      17.217	    -116.406	     -50.948	    -101.971	     -10.116	     -13.601
	41.400000000	     -20.087	     102.904	      16.591	    -158.830	     -51.319	    -139.520	     -10.284	     -40.631
	41.600000000	     -15.642	      64.752	      16.073	     158.973	     -51.921	    -176.018	     -10.234	     -68.410
	41.800000000	     -13.457	      35.874	      15.649	     116.618	     -52.744	     116.664	     -10.100	     -97.978
	42.000000000	     -12.019	      14.103	      15.253	      73.384	     -53.537	      28.696	      -9.828	    -128.815