!File name = TGA2222_24V_640mA_25C.s2p									
!Vg(V) = -2.205									
!Vg(mA) = -0.023									
!Vd(V) = 24.005									
!Vd(mA) = 642.079									
# GHz   S   DB   R   50									
!%	Freq(GHz)	     S11(dB)	    S11(deg)	     S21(dB)	    S21(deg)	     S12(dB)	    S12(deg)	     S22(dB)	    S22(deg)
	1	-1.05	76.605	-55.89	-171.317	-73.784	61.231	-1.713	78.975
	1.1	-1.068	66.512	-57.626	129.526	-71.726	-33.101	-2.09	67.672
	1.2	-1.085	56.386	-57.649	80.13	-76.028	-22.067	-2.855	58.332
	1.3	-1.093	46.262	-56.779	35.326	-72.776	-3.854	-3.682	54.072
	1.4	-1.102	36.183	-56.467	-6.526	-70.696	-45.56	-3.559	53.459
	1.5	-1.112	26.094	-56.466	-46.165	-76.544	-59.889	-2.665	48.281
	1.6	-1.12	15.989	-56.963	-68.649	-74.883	-74.11	-1.922	38.91
	1.7	-1.133	5.86	-57.656	-104.761	-71.373	-28.795	-1.47	28.261
	1.8	-1.15	-4.273	-57.754	-127.126	-72.318	-91.564	-1.203	17.538
	1.9	-1.167	-14.447	-57.998	-165.821	-69.792	-78.226	-1.039	6.951
	2	-1.193	-24.683	-57.759	162.756	-70.409	-108.65	-0.933	-3.466
	2.1	-1.215	-34.987	-59.81	133.035	-71.117	-92.8	-0.856	-13.755
	2.2	-1.243	-45.332	-60.084	94.665	-67.062	-148.132	-0.802	-23.946
	2.3	-1.282	-55.719	-62.788	65.68	-73.445	-123.395	-0.766	-34.078
	2.4	-1.324	-66.085	-64.722	43.132	-72.93	-146.468	-0.745	-44.145
	2.5	-1.369	-76.533	-65.377	2.909	-70.345	-128.063	-0.739	-54.127
	2.6	-1.424	-87.018	-69.27	-30.853	-71.589	178.616	-0.739	-64.123
	2.7	-1.473	-97.553	-72.277	-52.489	-71.634	175.475	-0.746	-73.999
	2.8	-1.532	-108.124	-76.487	-88.548	-70.852	175.574	-0.749	-83.957
	2.9	-1.592	-118.726	-73.559	-123.502	-73.105	163.423	-0.756	-93.901
	3	-1.655	-129.369	-69.277	-98.405	-68.419	161.525	-0.769	-103.884
	3.1	-1.728	-140.02	-70.093	-139.003	-67.955	152.459	-0.787	-113.814
	3.2	-1.807	-150.663	-70.378	155.884	-71.919	130.677	-0.807	-123.69
	3.3	-1.884	-161.321	-72.16	149.34	-70.456	125.932	-0.831	-133.61
	3.4	-1.968	-172.02	-70.512	132.72	-69.303	147.593	-0.854	-143.508
	3.5	-2.058	177.237	-72.569	142.104	-72.81	144.617	-0.88	-153.389
	3.6	-2.149	166.506	-72.93	142.907	-68.768	93.502	-0.906	-163.272
	3.7	-2.251	155.751	-70.961	105.855	-71.541	91.072	-0.932	-173.147
	3.8	-2.353	145.058	-69.006	123.693	-70.584	85.737	-0.96	177.022
	3.9	-2.453	134.332	-68.584	83.789	-69.956	90.316	-0.989	167.205
	4	-2.554	123.595	-71.122	86.074	-74.022	39.467	-1.013	157.41
	4.1	-2.658	112.847	-71.552	47.708	-71.905	66.81	-1.039	147.665
	4.2	-2.768	102.076	-77.727	74.094	-71.942	35.916	-1.065	137.963
	4.3	-2.884	91.32	-80.6	7.296	-71.066	25.915	-1.09	128.284
	4.4	-3.009	80.505	-79.656	-67.515	-70.662	32.661	-1.11	118.576
	4.5	-3.135	69.703	-73.025	9.636	-73.007	3.462	-1.141	108.946
	4.6	-3.269	58.91	-88.9	155.232	-71.174	32.476	-1.165	99.382
	4.7	-3.41	48.079	-80.565	22.146	-70.198	-4.786	-1.178	89.898
	4.8	-3.559	37.241	-80.412	78.149	-81.037	51.38	-1.189	80.368
	4.9	-3.721	26.311	-81.887	162.302	-80.26	-53.517	-1.201	70.868
	5	-3.897	15.342	-72.79	97.088	-75.148	-28.411	-1.21	61.461
	5.1	-4.091	4.27	-82.597	113.239	-70.614	-18.599	-1.222	52.027
	5.2	-4.305	-6.791	-74.841	86.693	-76.027	-13.26	-1.231	42.597
	5.3	-4.532	-17.91	-67.696	80.25	-74.585	1.995	-1.24	33.194
	5.4	-4.777	-29.125	-70.399	47.081	-77.823	-63.057	-1.248	23.83
	5.5	-5.049	-40.383	-70.302	19.429	-74.581	-98.119	-1.255	14.524
	5.6	-5.343	-51.832	-69.015	17.492	-75.308	-48.783	-1.259	5.222
	5.7	-5.674	-63.403	-70.74	-6.338	-76.033	-58.268	-1.262	-4.04
	5.8	-6.038	-75.068	-72.521	-9.216	-71.655	-33.09	-1.265	-13.388
	5.9	-6.443	-86.85	-68.066	-32.676	-70.959	-53.187	-1.274	-22.732
	6	-6.894	-98.772	-68.238	-31.668	-71.551	-65.618	-1.281	-32.041
	6.1	-7.388	-110.87	-67.859	-38.361	-76.145	-45.081	-1.292	-41.303
	6.2	-7.939	-123.16	-69.766	-51.29	-78.682	-63.518	-1.302	-50.595
	6.3	-8.542	-135.716	-70.194	-85.129	-79.222	-68.308	-1.31	-59.876
	6.4	-9.204	-148.597	-70.03	-72	-69.842	-80.194	-1.317	-69.221
	6.5	-9.964	-161.812	-67.58	-84.241	-70.942	-90.647	-1.332	-78.578
	6.6	-10.806	-175.434	-70.533	-87.943	-78.873	-151.128	-1.348	-87.914
	6.7	-11.745	170.315	-66.675	-105.773	-74.225	-132.376	-1.361	-97.322
	6.8	-12.773	155.375	-68.362	-111.016	-80.726	-132.225	-1.38	-106.73
	6.9	-13.879	139.388	-70.784	-100.488	-80.416	-145.414	-1.394	-116.111
	7	-15.083	122.061	-70.291	-170.408	-70.407	-125.448	-1.41	-125.498
	7.1	-16.363	102.821	-67.773	-165.977	-66.167	-169.615	-1.426	-134.97
	7.2	-17.635	80.95	-69.582	176.95	-71.94	-151.974	-1.449	-144.429
	7.3	-18.632	55.828	-68.386	-156.486	-72.231	145.15	-1.467	-153.909
	7.4	-19.1	28.873	-71.689	147.413	-69.707	178.628	-1.487	-163.45
	7.5	-18.997	1.61	-86.356	155.27	-69.977	177.325	-1.513	-172.966
	7.6	-18.309	-23.781	-75.42	165.414	-69.2	163.074	-1.536	177.507
	7.7	-17.314	-46.483	-71.983	-176.472	-70.079	112.481	-1.557	167.981
	7.8	-16.214	-66.557	-79.799	139.357	-68.458	138.013	-1.579	158.405
	7.9	-15.129	-84.473	-80.998	146.574	-67.678	109.465	-1.604	148.874
	8	-14.135	-100.766	-76.752	128.981	-74.359	117.073	-1.628	139.296
	8.1	-13.228	-116.111	-74.23	116.593	-71.64	89.808	-1.658	129.765
	8.2	-12.399	-130.563	-80.967	-161.778	-68.585	100.239	-1.684	120.161
	8.3	-11.644	-144.449	-72.268	-171.801	-69.512	47.985	-1.714	110.66
	8.4	-10.973	-157.727	-70.891	151	-72.297	61.259	-1.741	101.156
	8.5	-10.369	-170.621	-69.023	-167.688	-68.135	65.974	-1.765	91.687
	8.6	-9.812	176.846	-68.855	165.2	-73.219	40.261	-1.789	82.201
	8.7	-9.291	164.476	-66.998	140.202	-69.763	31.357	-1.821	72.702
	8.8	-8.817	152.247	-64.636	138.063	-72.707	43.572	-1.854	63.267
	8.9	-8.387	140.297	-65.458	118.372	-72.365	13.282	-1.886	53.863
	9	-7.997	128.577	-67.907	97.603	-76.91	13.941	-1.921	44.456
	9.1	-7.635	117.02	-65.011	98.286	-71.384	-11.115	-1.949	35.103
	9.2	-7.302	105.585	-64.553	86.8	-70.713	-3.184	-1.981	25.779
	9.3	-6.986	94.408	-64.968	65.485	-75.958	-62.391	-2.012	16.484
	9.4	-6.704	83.336	-63.745	61.674	-73.106	-16.511	-2.047	7.091
	9.5	-6.437	72.304	-63.384	50.777	-73.072	-25.064	-2.085	-2.258
	9.6	-6.192	61.471	-62.465	42.791	-76.538	-68.55	-2.122	-11.562
	9.7	-5.976	50.778	-63.369	33.46	-70.854	-64.365	-2.15	-20.837
	9.8	-5.781	40.179	-64.362	15.799	-78.608	-69.246	-2.198	-30.195
	9.9	-5.589	29.657	-64.486	-4.539	-77.817	-78.482	-2.233	-39.408
	10	-5.426	19.368	-61.916	-3.745	-73.293	-100.368	-2.274	-48.776
	10.1	-5.271	9.03	-60.657	-14.386	-75.611	-144.252	-2.308	-58.101
	10.2	-5.133	-1.1	-61.596	-16.944	-73.938	-151.681	-2.354	-67.468
	10.3	-5.011	-11.287	-61.799	-29.763	-72.183	-132.482	-2.399	-76.93
	10.4	-4.901	-21.39	-61.513	-33.977	-70.931	-144.428	-2.44	-86.329
	10.5	-4.808	-31.396	-61.096	-40.116	-72.475	162.49	-2.485	-95.762
	10.6	-4.72	-41.42	-60.5	-59.444	-71.24	-170.423	-2.538	-105.17
	10.7	-4.648	-51.368	-60.967	-61.86	-87.622	11.911	-2.584	-114.716
	10.8	-4.582	-61.303	-60.352	-75.374	-79.979	157.673	-2.629	-124.205
	10.9	-4.521	-71.249	-59.89	-80.327	-78.399	105.19	-2.671	-133.797
	11	-4.466	-81.188	-57.976	-92.16	-79.358	149.338	-2.715	-143.411
	11.1	-4.426	-91.135	-57.416	-99.294	-75.77	92.829	-2.766	-153.105
	11.2	-4.389	-101.165	-57.253	-114.462	-92.781	-14.527	-2.816	-162.754
	11.3	-4.355	-111.169	-56.814	-121.137	-77.846	70.901	-2.862	-172.399
	11.4	-4.328	-121.163	-55.781	-127.399	-94.455	33.088	-2.905	177.864
	11.5	-4.295	-131.221	-55.234	-144.101	-91.277	-171.069	-2.946	168.105
	11.6	-4.27	-141.273	-54.53	-152.035	-85.123	132.658	-2.996	158.33
	11.7	-4.243	-151.414	-53.959	-163.202	-79.722	-99.209	-3.041	148.515
	11.8	-4.228	-161.564	-52.76	-175.098	-74.676	-138.4	-3.088	138.765
	11.9	-4.207	-171.716	-52.738	174.473	-85.166	89.217	-3.128	128.965
	12	-4.186	178.13	-51.819	161.62	-82.35	175.621	-3.176	119.211
	12.1	-4.168	167.937	-51.787	148.466	-78.041	-169.635	-3.225	109.492
	12.2	-4.143	157.719	-50.714	134.778	-91.831	-162.944	-3.263	99.827
	12.3	-4.117	147.471	-49.953	123.669	-83.805	-158.649	-3.301	90.148
	12.4	-4.088	137.242	-49.472	110.839	-77.587	79.652	-3.338	80.435
	12.5	-4.068	127.039	-49.235	97.922	-81.273	120.352	-3.382	70.757
	12.6	-4.044	116.785	-48.738	84.154	-74.411	162.3	-3.431	61.154
	12.7	-4.013	106.587	-48.186	73.626	-80.689	148.516	-3.478	51.667
	12.8	-3.987	96.423	-47.622	58.918	-71.116	72.137	-3.523	42.12
	12.9	-3.959	86.281	-47.198	46.345	-75.936	84.879	-3.568	32.697
	13	-3.926	76.193	-46.832	34.025	-85.181	80.637	-3.621	23.22
	13.1	-3.889	66.169	-46.714	20.119	-75.717	79.923	-3.671	13.897
	13.2	-3.86	56.091	-46.16	9.589	-79.469	61.149	-3.723	4.585
	13.3	-3.83	46.122	-46.018	-3.668	-73.477	45.308	-3.784	-4.825
	13.4	-3.803	36.232	-45.489	-17.464	-71.297	49.281	-3.851	-14.036
	13.5	-3.776	26.374	-45.199	-29.739	-79.57	30.981	-3.917	-23.174
	13.6	-3.749	16.577	-44.892	-42.108	-73.49	-4.134	-3.985	-32.335
	13.7	-3.72	6.879	-44.524	-55.543	-71.948	-22.398	-4.049	-41.466
	13.8	-3.693	-2.829	-44.272	-68.137	-73.126	-28.655	-4.126	-50.598
	13.9	-3.672	-12.445	-43.913	-81.565	-71.51	-23.501	-4.199	-59.597
	14	-3.654	-22.058	-43.701	-93.989	-68.244	-52.457	-4.296	-68.761
	14.1	-3.638	-31.529	-43.345	-106.183	-69.511	-43.983	-4.398	-77.733
	14.2	-3.627	-40.963	-43.258	-118.426	-73.326	-98.925	-4.489	-86.682
	14.3	-3.612	-50.28	-42.919	-130.631	-72.86	-78.745	-4.599	-95.603
	14.4	-3.602	-59.614	-42.734	-145.037	-70.266	-86.746	-4.694	-104.648
	14.5	-3.589	-68.889	-42.515	-155.847	-70.289	-119.396	-4.82	-113.64
	14.6	-3.59	-78.117	-42.358	-168.394	-70.247	-73.21	-4.935	-122.591
	14.7	-3.596	-87.288	-42.055	179.421	-69.864	-109.227	-5.067	-131.618
	14.8	-3.607	-96.381	-41.888	166.687	-69.014	-121.814	-5.208	-140.647
	14.9	-3.614	-105.443	-41.659	154.14	-70.314	-132.625	-5.355	-149.742
	15	-3.627	-114.439	-41.424	141.748	-68.087	-112.346	-5.506	-158.735
	15.1	-3.641	-123.463	-41.002	130.776	-67.332	-163.091	-5.657	-167.755
	15.2	-3.665	-132.452	-40.881	119.247	-68.468	-159.63	-5.825	-177.001
	15.3	-3.696	-141.384	-40.794	106.379	-69.643	176.323	-5.995	173.864
	15.4	-3.734	-150.351	-40.386	94.645	-66.392	172.856	-6.186	164.675
	15.5	-3.773	-159.275	-40.214	81.956	-66.104	158.586	-6.384	155.4
	15.6	-3.822	-168.206	-40.075	70.809	-68.847	152.425	-6.584	146.127
	15.7	-3.875	-177.148	-39.718	58.667	-64.521	157.428	-6.809	136.621
	15.8	-3.936	173.841	-39.539	46.057	-64.242	137.664	-7.022	127.249
	15.9	-3.999	164.798	-39.236	34.561	-62.797	125.116	-7.244	117.742
	16	-4.076	155.759	-39.068	21.958	-63.16	105.877	-7.488	108.242
	16.1	-4.157	146.64	-38.763	10.903	-63.607	101.068	-7.703	98.555
	16.2	-4.238	137.439	-38.518	-1.909	-62.94	100.864	-7.973	88.763
	16.3	-4.331	128.144	-38.322	-13.655	-62.39	80.807	-8.207	78.947
	16.4	-4.435	118.839	-38.07	-25.952	-64.288	65.99	-8.471	69.036
	16.5	-4.536	109.458	-37.801	-38.383	-63.435	51.022	-8.73	59.314
	16.6	-4.64	100.061	-37.578	-50.291	-62.051	37.269	-8.968	49.239
	16.7	-4.745	90.542	-37.371	-62.207	-62.813	31.289	-9.201	39.414
	16.8	-4.861	80.782	-37.027	-74.466	-61.794	21.638	-9.442	29.177
	16.9	-4.992	71.007	-36.905	-86.822	-61.984	9.852	-9.693	18.973
	17	-5.124	61.245	-36.634	-99.472	-62.521	-2.753	-9.937	8.905
	17.1	-5.253	51.369	-36.4	-111.89	-62.052	-4.068	-10.206	-1.222
	17.2	-5.379	41.4	-36.241	-123.238	-63.057	-24.995	-10.447	-11.186
	17.3	-5.493	31.369	-36.031	-136.22	-61.972	-24.044	-10.642	-21.151
	17.4	-5.61	21.211	-35.674	-148.005	-61.897	-30.234	-10.847	-31.258
	17.5	-5.727	10.935	-35.565	-160.485	-60.894	-47.556	-11.045	-41.317
	17.6	-5.86	0.696	-35.232	-172.351	-61.482	-59.182	-11.26	-51.458
	17.7	-5.984	-9.462	-35.153	175.339	-61.186	-66.927	-11.488	-61.349
	17.8	-6.092	-19.622	-34.948	162.852	-60.749	-75.054	-11.698	-71.001
	17.9	-6.178	-29.842	-34.675	151.137	-60.597	-86.238	-11.906	-80.61
	18	-6.268	-40.144	-34.54	139.176	-61.249	-98.643	-12.09	-90.09
	18.1	-6.363	-50.437	-34.255	127.474	-60.21	-99.196	-12.25	-99.778
	18.2	-6.475	-60.61	-34.134	115.072	-62.102	-115.708	-12.451	-109.166
	18.3	-6.57	-70.699	-33.911	103.644	-61.791	-122.472	-12.672	-118.82
	18.4	-6.641	-80.678	-33.679	91.287	-60.856	-133.116	-12.889	-127.928
	18.5	-6.712	-90.689	-33.421	79.73	-61.005	-144.568	-13.096	-136.782
	18.6	-6.779	-100.657	-33.274	67.889	-60.178	-156.915	-13.301	-145.633
	18.7	-6.847	-110.597	-33.034	55.465	-61.094	-163.869	-13.494	-154.703
	18.8	-6.918	-120.357	-32.804	43.86	-60.662	-167.7	-13.742	-163.177
	18.9	-6.984	-129.944	-32.543	31.964	-61.034	168.13	-14.026	-172.304
	19	-7.037	-139.525	-32.369	20.011	-60.997	171.37	-14.209	179.532
	19.1	-7.098	-149.045	-32.132	8.34	-61.732	153.706	-14.54	171.567
	19.2	-7.167	-158.431	-31.869	-3.598	-60.721	140.226	-14.712	162.721
	19.3	-7.238	-167.756	-31.653	-15.099	-61.064	135.11	-15.042	154.483
	19.4	-7.31	-176.958	-31.406	-26.987	-60.529	125.715	-15.389	146.709
	19.5	-7.383	173.917	-31.142	-38.616	-62.021	115.424	-15.702	139.635
	19.6	-7.432	164.858	-30.867	-50.306	-61.991	109.678	-15.952	131.982
	19.7	-7.504	155.709	-30.649	-62.132	-62.545	102.164	-16.222	124.372
	19.8	-7.597	146.648	-30.344	-73.824	-61.679	91.631	-16.679	116.745
	19.9	-7.695	137.882	-30.085	-85.35	-62.427	84.576	-16.974	109.599
	20	-7.787	129.207	-29.812	-97.196	-61.403	71.926	-17.333	103.298
	20.1	-7.852	120.564	-29.546	-108.555	-62.741	65.072	-17.686	96.467
	20.2	-7.926	112	-29.242	-120.177	-62.406	64.08	-18.101	91.19
	20.3	-8.027	103.2	-28.985	-132.011	-62.257	49.711	-18.361	85.986
	20.4	-8.158	94.591	-28.677	-143.371	-60.422	32.135	-18.632	80.039
	20.5	-8.294	86.206	-28.367	-154.971	-59.729	21.752	-18.977	73.85
	20.6	-8.415	78.072	-28.049	-166.761	-60.028	17.348	-19.433	68.889
	20.7	-8.533	69.819	-27.734	-178.262	-59.904	-3.527	-19.831	65.287
	20.8	-8.64	61.387	-27.399	170.328	-61.864	-7.004	-20.007	61.822
	20.9	-8.786	53.005	-27.101	158.449	-63.205	-38.332	-20.027	57.674
	21	-8.959	44.764	-26.747	146.845	-63.088	-38.132	-20.099	52.978
	21.1	-9.143	36.749	-26.431	135.328	-61.742	-33.041	-20.209	49.045
	21.2	-9.317	28.792	-26.106	123.701	-64.545	-49.7	-20.384	46.138
	21.3	-9.47	20.749	-25.741	111.935	-63.533	-51.202	-20.348	42.801
	21.4	-9.632	12.696	-25.416	100.246	-62.441	-54.409	-20.077	39.372
	21.5	-9.83	4.628	-25.051	88.63	-64.339	-71.44	-19.944	35.112
	21.6	-10.048	-3.494	-24.688	76.758	-62.08	-65.613	-19.744	30.656
	21.7	-10.283	-11.356	-24.351	65.12	-66.022	-88.666	-19.488	26.264
	21.8	-10.502	-19.199	-23.963	53.437	-63.988	-96.079	-19.189	22.208
	21.9	-10.733	-27.173	-23.628	41.684	-65.116	-98.811	-18.931	16.564
	22	-10.991	-35.143	-23.273	30.048	-66.046	-104.547	-18.716	11.154
	22.1	-11.262	-43.255	-22.896	18.298	-64.844	-119.864	-18.426	6.243
	22.2	-11.533	-51.208	-22.54	6.643	-64.501	-130.468	-18.254	0.576
	22.3	-11.802	-59.216	-22.183	-5.189	-64.576	-137.531	-17.817	-6.107
	22.4	-12.082	-67.234	-21.803	-16.88	-66.003	-155.786	-17.556	-12.747
	22.5	-12.375	-75.645	-21.426	-28.493	-65.691	-165.485	-17.355	-19.54
	22.6	-12.68	-83.797	-21.045	-40.137	-69.498	-172.463	-17.102	-26.344
	22.7	-13.013	-91.85	-20.648	-51.835	-68.693	-169.976	-16.953	-33.124
	22.8	-13.342	-100.08	-20.249	-63.628	-66.666	173.629	-16.792	-40.469
	22.9	-13.618	-108.248	-19.843	-75.153	-67.464	146.769	-16.585	-47.667
	23	-13.915	-116.952	-19.439	-86.886	-67.939	160.574	-16.325	-55.253
	23.1	-14.219	-125.669	-19.038	-98.564	-70.949	144.955	-16.125	-63.287
	23.2	-14.577	-134.371	-18.61	-110.248	-70.067	177.908	-16.009	-71.985
	23.3	-14.934	-143.051	-18.199	-122.067	-68.841	135.104	-15.984	-80.036
	23.4	-15.208	-151.594	-17.769	-133.781	-69.322	140.597	-15.825	-87.609
	23.5	-15.464	-160.234	-17.32	-145.596	-69.011	131.803	-15.76	-96.377
	23.6	-15.693	-169.438	-16.889	-157.194	-69.364	163.668	-15.587	-104.463
	23.7	-15.975	-178.758	-16.446	-168.981	-69.856	107.641	-15.498	-113.594
	23.8	-16.281	171.814	-15.996	179.184	-72.88	136.061	-15.361	-122.571
	23.9	-16.541	162.805	-15.52	167.398	-66.212	124.168	-15.281	-132.236
	24	-16.789	153.936	-15.051	155.547	-71.519	126.298	-15.27	-141.257
	24.1	-16.953	144.921	-14.581	143.711	-68.52	115.165	-15.182	-150.145
	24.2	-17.093	135.747	-14.097	131.85	-73.59	94.353	-15.117	-159.26
	24.3	-17.254	125.852	-13.607	119.961	-66.541	107.446	-14.987	-168.634
	24.4	-17.408	116.408	-13.123	108.014	-67.711	99.601	-14.926	-178.2
	24.5	-17.574	107.153	-12.624	96.186	-65.563	73.729	-14.851	171.712
	24.6	-17.725	98.062	-12.115	84.154	-68.983	73.059	-14.759	162.06
	24.7	-17.795	89.39	-11.601	72.312	-67.53	74.869	-14.764	151.892
	24.8	-17.856	79.964	-11.072	60.375	-67.812	55.586	-14.636	142.182
	24.9	-17.898	70.824	-10.547	48.407	-67.773	44.842	-14.584	132.212
	25	-17.961	61.261	-10	36.442	-69.104	18.975	-14.483	122.483
	25.1	-17.997	52.532	-9.439	24.477	-66.648	12.785	-14.399	112.576
	25.2	-18.063	43.573	-8.872	12.42	-68.952	-6.758	-14.267	102.419
	25.3	-18.096	34.92	-8.29	0.383	-71.404	12.118	-14.144	92.027
	25.4	-18.131	26.298	-7.702	-11.728	-66.472	4.258	-14.124	81.768
	25.5	-18.179	17.732	-7.103	-23.831	-70.871	-9.826	-14.062	71.63
	25.6	-18.174	9.171	-6.487	-35.919	-64.408	3.802	-13.94	61.506
	25.7	-18.203	0.62	-5.863	-48.075	-67.893	-33.262	-13.939	51.53
	25.8	-18.212	-8.119	-5.224	-60.304	-65.418	-32.32	-13.781	41.383
	25.9	-18.299	-16.295	-4.567	-72.56	-66.801	-23.393	-13.673	31.052
	26	-18.405	-24.981	-3.9	-84.811	-67.954	-47.79	-13.571	20.419
	26.1	-18.48	-33.087	-3.209	-97.127	-64.315	-60.449	-13.518	10.003
	26.2	-18.498	-41.102	-2.516	-109.55	-65.814	-84.115	-13.412	-0.28
	26.3	-18.51	-49.391	-1.804	-121.963	-65.277	-96.156	-13.406	-10.983
	26.4	-18.64	-57.655	-1.06	-134.467	-67.222	-94.96	-13.28	-21.252
	26.5	-18.663	-65.61	-0.309	-147.02	-64.46	-96.002	-13.195	-31.813
	26.6	-18.778	-74.381	0.475	-159.647	-59.913	-109.932	-13.1	-41.985
	26.7	-18.911	-82.475	1.263	-172.352	-70.233	-136.61	-12.965	-52.799
	26.8	-19.07	-89.932	2.078	174.86	-61.302	-117.039	-12.874	-63.83
	26.9	-19.097	-98.089	2.92	161.979	-66.101	-112.599	-12.807	-74.436
	27	-19.212	-105.713	3.789	148.995	-63.374	-142.011	-12.759	-85.322
	27.1	-19.264	-113.945	4.689	135.945	-67.026	-139.703	-12.692	-95.543
	27.2	-19.429	-122.426	5.615	122.689	-59.642	171.937	-12.561	-106.347
	27.3	-19.629	-130.834	6.563	109.277	-65.149	-156.902	-12.489	-116.938
	27.4	-19.727	-138.629	7.554	95.693	-67.581	153.633	-12.374	-127.902
	27.5	-19.818	-145.916	8.571	81.898	-68.106	171.535	-12.292	-138.835
	27.6	-19.775	-153.688	9.637	67.895	-68.161	138.084	-12.21	-149.966
	27.7	-19.868	-161.672	10.739	53.593	-61.983	144.27	-12.178	-161.144
	27.8	-19.966	-170.088	11.874	38.976	-64.321	118.643	-12.105	-171.779
	27.9	-19.952	-178.182	13.055	23.93	-61.85	134.438	-12.034	177.117
	28	-19.993	174.09	14.275	8.354	-58.979	111.644	-11.987	165.999
	28.1	-20.016	165.741	15.532	-7.73	-59.365	108.096	-11.873	154.163
	28.2	-19.948	158.049	16.833	-24.565	-60.616	73.589	-11.884	142.697
	28.3	-19.855	149.237	18.136	-42.276	-71.026	64.046	-11.844	130.606
	28.4	-19.747	140.265	19.436	-60.957	-69.811	114.786	-11.913	117.625
	28.5	-19.823	130.677	20.681	-80.738	-61.213	18.566	-12.072	104.993
	28.6	-19.909	120.835	21.82	-101.614	-67.588	27.768	-12.464	90.656
	28.7	-20.105	112.394	22.828	-123.373	-61.361	15.607	-13.029	77.258
	28.8	-20.524	104.096	23.626	-145.827	-61.975	-44.532	-13.964	63.012
	28.9	-20.864	97.358	24.228	-168.345	-61.557	-85.091	-15.383	51.238
	29	-20.985	92.048	24.632	169.179	-63.313	-58.547	-16.934	42.452
	29.1	-21.088	87.195	24.852	147.324	-64.064	-75.84	-18.648	36.837
	29.2	-21.159	82.203	24.946	126.156	-68.258	-107.995	-19.939	37.516
	29.3	-21.073	77.436	24.96	105.755	-68.399	-149.983	-20.277	35.038
	29.4	-20.904	71.674	24.934	86.262	-68.656	-80.895	-20.756	34.584
	29.5	-20.728	67.168	24.908	67.468	-67.475	-85.61	-20.865	30.496
	29.6	-20.666	61.02	24.89	49.245	-73.731	-129.004	-21.036	23.919
	29.7	-20.198	54.088	24.891	31.516	-62.74	-77.546	-21.253	15.822
	29.8	-19.981	48.347	24.929	14.066	-70.21	-17.024	-22.464	5.853
	29.9	-19.947	42.5	24.999	-3.123	-76.068	-100.912	-23.705	3.978
	30	-19.985	37.137	25.114	-20.171	-72.253	169.999	-25.399	-8.14
	30.1	-20.123	30.657	25.26	-37.18	-83.402	75.037	-28.528	-9.214
	30.2	-19.866	24.236	25.417	-54.057	-71.739	-21.908	-31.441	1.33
	30.3	-19.805	20.023	25.618	-70.944	-73.089	-101.025	-34.158	39.642
	30.4	-20.039	13.941	25.842	-87.989	-72.105	99.978	-30.857	71.084
	30.5	-20.017	7.78	26.083	-105.067	-73.328	-50.297	-27.002	77.054
	30.6	-20.281	3.053	26.345	-122.343	-64.904	99.802	-23.578	74.868
	30.7	-20.314	-1.846	26.602	-139.786	-65.004	24.734	-21.581	66.207
	30.8	-20.435	-6.668	26.868	-157.312	-69.16	34.856	-19.784	57.677
	30.9	-20.618	-11.722	27.127	-175.09	-74.5	36.873	-18.519	47.637
	31	-20.619	-15.423	27.371	166.944	-66.699	-37.693	-17.661	36.342
	31.1	-20.591	-18.525	27.603	148.803	-66.67	-50.944	-16.945	26.437
	31.2	-20.557	-22.991	27.803	130.445	-63.6	-8.349	-16.561	16.641
	31.3	-20.629	-27.847	27.966	112.02	-60.481	-79.382	-16.379	7.121
	31.4	-20.545	-32.358	28.088	93.494	-63.47	-50.937	-16.2	-1.057
	31.5	-20.224	-36.671	28.162	75.086	-62.219	-122.201	-16.047	-8.91
	31.6	-20.202	-42.51	28.207	56.781	-62.001	-130.699	-15.982	-16.97
	31.7	-20.212	-48.912	28.22	38.51	-58.685	-113.376	-15.96	-24.292
	31.8	-20.14	-58.204	28.213	20.441	-63.089	-161.37	-15.964	-32.211
	31.9	-20.495	-66.041	28.206	2.628	-59.605	-176.603	-15.866	-39.183
	32	-21.101	-75.206	28.196	-14.983	-57.714	-164.88	-15.801	-47.141
	32.1	-21.953	-85.391	28.204	-32.45	-55.598	146.199	-15.636	-54.719
	32.2	-22.918	-90.72	28.234	-49.982	-59.145	162.638	-15.518	-65.619
	32.3	-24.615	-100.551	28.283	-67.62	-57.048	123.298	-15.547	-75.897
	32.4	-26.847	-108.944	28.35	-85.425	-55.403	107.025	-15.689	-87.932
	32.5	-31.183	-111.793	28.407	-103.452	-56.899	90.872	-16.004	-101.645
	32.6	-36.603	-88.47	28.445	-121.599	-56.932	105.865	-16.956	-115.22
	32.7	-33.126	-33.727	28.452	-139.906	-56.5	77.971	-17.994	-127.554
	32.8	-28.192	-29.976	28.409	-158.311	-57.526	40.647	-19.064	-140.712
	32.9	-25.501	-35.666	28.333	-176.823	-61.18	4.095	-20.385	-153.649
	33	-23.197	-44.818	28.224	164.766	-55.726	20.58	-22.137	-167.698
	33.1	-21.986	-54.961	28.085	146.457	-57.501	-3.914	-23.917	178.749
	33.2	-20.933	-65.617	27.912	128.255	-58.524	-11.745	-25.77	165.037
	33.3	-20.227	-75.742	27.713	110.168	-58.024	-14.175	-27.397	144.891
	33.4	-19.576	-88.307	27.476	92.206	-57.543	-6.293	-28.991	124.182
	33.5	-19.516	-99.938	27.228	74.443	-54.56	-32.089	-29.932	94.149
	33.6	-19.499	-110.856	26.962	56.834	-55.977	-62.441	-30.904	65.244
	33.7	-19.546	-123.14	26.679	39.456	-55.051	-62.005	-29.962	33.024
	33.8	-19.64	-136.048	26.386	22.296	-57.86	-104.606	-28.842	11.549
	33.9	-20.101	-148.521	26.092	5.411	-60	-103.393	-28.527	-6.983
	34	-20.645	-161.993	25.816	-11.241	-61.653	-110.948	-27.152	-21.705
	34.1	-21.429	-176.837	25.553	-27.713	-61.295	-115.653	-26.159	-38.259
	34.2	-22.297	169.112	25.325	-44.108	-61.849	-70.159	-25.98	-54.217
	34.3	-23.083	154.723	25.096	-60.398	-62.861	-145.068	-26.939	-68.925
	34.4	-23.607	137.615	24.901	-76.618	-60.849	-155.281	-28.382	-76.089
	34.5	-24.257	119.226	24.715	-92.777	-60.305	-116.007	-28.847	-90.16
	34.6	-24.548	97.521	24.552	-108.976	-65.357	141.394	-30.675	-105.982
	34.7	-24.866	76.175	24.405	-125.134	-60.626	147.708	-31.738	-104.215
	34.8	-24.438	55.81	24.283	-141.354	-57.547	167.84	-33.213	-143.041
	34.9	-23.893	36.915	24.164	-157.531	-63.82	-160.979	-42.578	36.38
	35	-23.063	18.46	24.068	-173.766	-64.701	177.153	-51.169	-3.586
	35.1	-22.181	1.489	23.989	170.008	-60.774	179.255	-31.358	33.408
	35.2	-21.49	-14.005	23.928	153.582	-70.821	-104.832	-29.514	38.611
	35.3	-20.679	-26.745	23.886	136.998	-64.183	164.213	-25.584	19.337
	35.4	-20.196	-40.33	23.843	120.285	-60.201	144.009	-23.33	-3.353
	35.5	-19.535	-50.598	23.798	103.513	-57.562	128.335	-23.166	-6.378
	35.6	-19.01	-60.694	23.759	86.721	-62.603	131.975	-20.282	-12.702
	35.7	-18.43	-71.329	23.717	69.658	-62.305	60.871	-19.012	-31.569
	35.8	-18.276	-81.578	23.666	52.534	-64.651	133.394	-17.646	-44.092
	35.9	-18.094	-92.29	23.626	35.393	-62.421	127.22	-17.459	-53.337
	36	-18.127	-98.288	23.583	18.078	-58.63	95.339	-16.845	-61.654
	36.1	-18.364	-107.914	23.532	0.693	-64.178	11.616	-16.597	-73.459
	36.2	-18.238	-116.135	23.471	-16.718	-57.154	73.525	-16.432	-81.925
	36.3	-18.255	-121.32	23.41	-34.232	-55.344	61.74	-16.373	-90.468
	36.4	-18.687	-128.917	23.38	-51.791	-57.799	59.274	-16.377	-99.916
	36.5	-19.004	-137.236	23.353	-69.532	-54.441	46.028	-16.653	-106.331
	36.6	-19.403	-144.268	23.312	-87.515	-54.936	18.533	-16.462	-111.033
	36.7	-19.655	-148.914	23.266	-105.682	-55.537	19.348	-16.171	-118.023
	36.8	-19.973	-151.502	23.22	-123.952	-60.407	-3.165	-16.241	-124.868
	36.9	-20.627	-154.142	23.179	-142.455	-59.504	-7.925	-16.507	-131.611
	37	-20.923	-155.529	23.126	-161.23	-56.764	-40.779	-16.565	-136.425
	37.1	-21.187	-156.362	23.057	179.884	-55.499	-25.47	-16.292	-143.02
	37.2	-21.214	-159.39	22.997	160.628	-53.54	-36.76	-16.381	-151.87
	37.3	-21.045	-159.275	22.928	140.948	-54.946	-50.365	-16.675	-158.154
	37.4	-21.02	-160.87	22.804	120.748	-52.6	-65.367	-16.987	-165.813
	37.5	-20.487	-161.502	22.623	100.085	-52.087	-85.097	-17.633	-171.619
	37.6	-19.59	-162.102	22.329	79.14	-52.688	-97.354	-18.217	-174.123
	37.7	-18.613	-166.525	21.954	58.12	-49.548	-107.705	-18.549	-174.438
	37.8	-17.587	-173.247	21.48	37.035	-49.988	-127.002	-18.385	-175.932
	37.9	-16.856	178.179	20.919	16.07	-50.981	-124.787	-18.114	-178.595
	38	-16.299	168.492	20.274	-4.669	-52.092	-159.996	-17.777	176.922
	38.1	-16.076	158.599	19.554	-25.212	-52.893	-165.427	-17.169	170.262
	38.2	-15.757	149.365	18.765	-45.366	-50.858	-168.389	-16.883	161.158
	38.3	-15.521	139.546	17.933	-65.227	-50.364	-177.505	-16.842	154.554
	38.4	-15.421	130.089	17.045	-84.608	-54.483	168.541	-16.586	147.456
	38.5	-15.406	120.063	16.138	-103.585	-51.436	170.574	-16.292	138.222
	38.6	-15.368	110.274	15.212	-122.231	-50.527	148.557	-16.358	127.752
	38.7	-15.593	101.146	14.266	-140.517	-52.482	114.353	-16.4	118.756
	38.8	-15.703	92.386	13.315	-158.452	-55.11	130.338	-16.467	109.999
	38.9	-15.836	83.651	12.362	-176.114	-52.622	117.013	-16.512	99.597
	39	-15.991	75.557	11.4	166.53	-52.969	92.342	-16.627	90.712
	39.1	-16.176	67.069	10.456	149.437	-53.313	88.651	-16.714	79.698
	39.2	-16.376	59.086	9.508	132.641	-53.103	74.249	-16.989	70.453
	39.3	-16.411	51.568	8.577	116.039	-50.815	63.744	-17.063	62.076
	39.4	-16.597	43.971	7.671	99.641	-53.558	53.104	-17.115	53.853
	39.5	-16.759	36.344	6.763	83.315	-50.794	45.853	-17.12	44.469
	39.6	-16.981	28.502	5.862	67.145	-52.353	33.1	-17.164	32.312
	39.7	-17.196	22.831	4.986	51.131	-51.761	10.346	-17.578	22.516
	39.8	-17.369	16.908	4.107	35.198	-48.578	11.219	-17.617	13.871
	39.9	-17.521	10.685	3.244	19.42	-50.974	-6.686	-17.916	5.757
	40	-17.565	4.6	2.377	3.726	-50.288	-25.722	-17.576	-0.501
	40.1	-17.718	-1.712	1.53	-11.948	-49.551	-24.487	-17.541	-9.945
	40.2	-17.867	-7.491	0.689	-27.509	-50.214	-27.546	-17.284	-18.916
	40.3	-18.055	-11.934	-0.144	-43.02	-48.765	-51.514	-17.244	-28.165
	40.4	-18.065	-16.616	-0.954	-58.494	-49.511	-63.345	-17.456	-36.368
	40.5	-18.071	-20.866	-1.796	-73.951	-49.795	-74.94	-17.302	-44.409
	40.6	-17.963	-26.071	-2.601	-89.342	-49.771	-72.537	-17.283	-50.876
	40.7	-17.864	-32.712	-3.434	-104.74	-48.727	-88.091	-17.101	-57.782
	40.8	-18.063	-37.383	-4.263	-119.913	-48.97	-89.243	-16.73	-66.486
	40.9	-18.205	-42.413	-5.082	-135.209	-48.386	-127.105	-16.56	-76.082
	41	-18.159	-46.596	-5.898	-150.268	-50.279	-134.398	-16.587	-84.738
	41.1	-18.041	-52.057	-6.717	-165.345	-48.361	-145.423	-16.74	-92.929
	41.2	-17.979	-57.159	-7.534	179.615	-51.282	-141.998	-16.915	-99.678
	41.3	-17.964	-62.963	-8.385	164.64	-49.483	-153.386	-16.768	-106.881
	41.4	-18.092	-69.144	-9.187	149.643	-49.886	-167.053	-16.655	-116.025
	41.5	-18.316	-73.729	-9.969	134.881	-49.734	178.188	-16.631	-124.707
	41.6	-18.145	-79.525	-10.812	120.175	-50.782	152.728	-16.863	-133.39
	41.7	-18.267	-85.235	-11.625	105.477	-51.738	168.168	-17.059	-141.67
	41.8	-18.266	-90.891	-12.466	90.6	-52.411	146.31	-17.211	-150.858
	41.9	-18.396	-98.433	-13.236	75.874	-54.169	125.056	-17.489	-158.352
	42	-18.599	-104.824	-14.122	61.399	-50.658	137.884	-17.511	-167.847
	42.1	-18.706	-111.035	-14.921	46.665	-52.691	139.045	-17.807	-175.661
	42.2	-18.823	-118.65	-15.741	32.374	-49.453	114.955	-18.147	173.414
	42.3	-19.059	-126.272	-16.561	18.265	-55.337	109.993	-18.421	164.561
	42.4	-19.245	-133.898	-17.381	3.494	-53.002	79.641	-18.474	155.667
	42.5	-19.5	-142.641	-18.201	-11.101	-54.272	104.412	-18.674	145.205
	42.6	-19.786	-151.44	-19.013	-25.563	-55.988	70.399	-18.819	133.52
	42.7	-19.918	-161.024	-19.915	-39.109	-55.642	67.88	-19.419	121.029
	42.8	-20.186	-171.611	-20.793	-53.894	-51.439	70.123	-19.785	113.391
	42.9	-20.472	175.605	-21.634	-68.005	-54.559	40.636	-19.751	102.48
	43	-20.73	163.131	-22.472	-82.317	-52.397	57.904	-19.812	91.866
	43.1	-21.031	150.99	-23.282	-97.303	-56.709	41.637	-19.682	79.303
	43.2	-21.183	138.139	-24.234	-110.102	-55.888	-16.318	-19.476	65.83
	43.3	-20.768	126.297	-24.871	-125.96	-52.189	37.391	-19.697	56.499
	43.4	-20.557	110.009	-25.904	-140.104	-50.075	24.823	-19.712	42.715
	43.5	-20.106	94.467	-26.959	-152.514	-52.94	32.175	-19.939	33.526
	43.6	-19.711	78.242	-27.838	-168.402	-52.952	-11.59	-19.329	25.268
	43.7	-19.287	65.462	-28.88	177.618	-52.15	-16.153	-19.196	13.591
	43.8	-18.63	53.379	-29.461	162.095	-49.695	-27.332	-18.382	6.324
	43.9	-17.789	42.645	-30.607	150.142	-55.032	-41.258	-18.427	-5.899
	44	-16.881	31.333	-31.315	135.332	-49.831	-19.389	-18.16	-15.459
	44.1	-16.011	18.384	-32.217	118.37	-51.464	-40.612	-18.009	-24.683
	44.2	-15.424	7.913	-33.625	102.725	-52.678	-77.473	-18.113	-29.939
	44.3	-14.8	-2.586	-34.432	91.455	-52.324	-56.619	-17.53	-35.95
	44.4	-14.147	-11.577	-34.622	80.622	-50.966	-82.24	-17.106	-44.575
	44.5	-13.538	-20.548	-36.232	65.011	-50.808	-79.299	-16.667	-53.679
	44.6	-12.881	-29.05	-36.704	45.251	-52.242	-55.117	-16.575	-60.626
	44.7	-12.343	-38.481	-38.542	34.107	-54.812	-93.14	-16.51	-66.785
	44.8	-11.777	-47.459	-38.02	20.99	-57.728	-103.25	-16.529	-70.462
	44.9	-11.36	-55.991	-40.461	-0.173	-52.985	-101.761	-15.985	-77.243
	45	-10.971	-63.863	-39.316	-13.891	-54.997	-90.85	-15.83	-83.933
	45.1	-10.568	-71.654	-40.631	-31.485	-53.569	-119.031	-15.517	-89.04
	45.2	-10.157	-79.939	-41.54	-39.816	-50.628	-134.472	-15.502	-94.536
	45.3	-9.887	-87.691	-41.777	-59.677	-53.363	-117.763	-15.134	-98.711
	45.4	-9.609	-95.687	-41.607	-67.61	-51.351	-137.188	-14.934	-104.102
	45.5	-9.355	-103.15	-43.18	-94.298	-48.956	-142.1	-14.826	-109.235
	45.6	-9.174	-110.713	-44.012	-105.162	-48.158	-158.398	-14.629	-114.659
	45.7	-8.939	-118.19	-44.228	-118.206	-51.965	-154.48	-14.371	-118.493
	45.8	-8.826	-126.315	-42.849	-127.091	-51.961	-159.627	-13.975	-122.798
	45.9	-8.66	-133.866	-44.057	-138.985	-51.851	-166.311	-13.885	-128.645
	46	-8.602	-140.806	-43.721	-158.212	-51.999	-177.681	-13.515	-133.27
	46.1	-8.561	-148.374	-45.776	-168.931	-51.162	156.572	-13.376	-138.411
	46.2	-8.456	-155.734	-45.207	178.495	-51.565	150.302	-13.042	-143.67
	46.3	-8.434	-163.256	-43.868	158.27	-52.47	146.562	-12.879	-148.49
	46.4	-8.453	-171.016	-45.92	163.571	-49.083	143.237	-12.59	-153.399
	46.5	-8.504	-178.183	-45.401	139.293	-49.578	124.027	-12.338	-159.731
	46.6	-8.652	174.096	-44.613	124.386	-50.115	127.801	-12.068	-164.871
	46.7	-8.732	167.05	-48.103	113.149	-52.24	107.901	-11.86	-171.257
	46.8	-8.803	159.398	-47.709	122.673	-49.749	105.22	-11.712	-177.538
	46.9	-8.937	151.679	-46.255	100.028	-50.917	92.502	-11.569	176.469
	47	-9.158	143.419	-47.626	89.798	-51.578	66.189	-11.398	171.103
	47.1	-9.422	135.99	-48.842	78.786	-52.421	71.084	-11.343	164.787
	47.2	-9.713	128.152	-46.661	78.712	-49.329	81.143	-10.938	157.184
	47.3	-9.958	120.452	-48.629	74.143	-48.908	68.135	-10.934	150.341
	47.4	-10.271	112.563	-48.715	53.327	-50.552	68.507	-10.794	142.664
	47.5	-10.61	104.06	-47.891	65.13	-49.871	49.824	-10.879	136.32
	47.6	-10.979	95.512	-50.743	18.608	-50.936	54.888	-10.644	128.808
	47.7	-11.452	86.893	-48.146	38.695	-48.945	41.754	-10.67	121.637
	47.8	-11.926	78.53	-47.462	34.396	-51.54	42.865	-10.615	113.524
	47.9	-12.374	70.442	-48.39	16.136	-48.77	36.018	-10.564	105.2
	48	-12.802	61.424	-49.3	7.07	-49.592	21.499	-10.591	97.178
	48.1	-13.283	52.045	-48.024	15.999	-49.436	-4.351	-10.569	88.032
	48.2	-13.8	42.757	-48.066	13.482	-48.271	2.762	-10.57	79.913
	48.3	-14.36	33.402	-51.3	-11.586	-48.282	-6.006	-10.626	70.722
	48.4	-14.879	24.341	-48.529	-8.26	-47.598	-3.304	-10.588	61.808
	48.5	-15.336	15.046	-48.032	-25.419	-47.793	-0.448	-10.599	52.335
	48.6	-15.783	5.442	-48.293	-13.541	-48.889	-14.638	-10.6	42.465
	48.7	-16.296	-4.216	-47.558	-27.376	-48.08	-26.558	-10.584	33.236
	48.8	-16.731	-13.359	-46.102	-39.274	-48.405	-36.124	-10.521	22.413
	48.9	-17.039	-22.583	-46.773	-40.481	-48.828	-41.75	-10.56	12.024
	49	-17.379	-31.269	-49.891	-50.183	-47.066	-55.204	-10.558	2.179
	49.1	-17.64	-39.77	-46.121	-61.424	-46.213	-45.927	-10.439	-7.545
	49.2	-17.889	-47.421	-45.412	-70.674	-46.784	-69.92	-10.281	-18.147
	49.3	-18.074	-56.367	-45.033	-73.259	-46.694	-78.573	-10.225	-28.698
	49.4	-18.15	-63.058	-44.824	-93.844	-45.897	-87.042	-10.051	-39.261
	49.5	-18.299	-69.439	-45.188	-96.835	-44.605	-88.085	-10.012	-49.474
	49.6	-18.231	-75.905	-45.498	-103.109	-43.859	-102.989	-9.737	-58.948
	49.7	-18.011	-82.045	-44.417	-123.335	-44.375	-110.658	-9.705	-70.108
	49.8	-17.832	-88.503	-44.25	-116.383	-41.868	-111.425	-9.479	-79.614
	49.9	-17.625	-94.392	-44.483	-129.467	-43.637	-130.098	-9.334	-89.728
	50	-17.686	-100.457	-43.14	-141.677	-42.632	-136.012	-9.133	-99.191
