!File name = TGA2224_24V_320mA_25C.s2p									
!Vg(V) = -2.281									
!Vg(mA) = -0.128									
!Vd(V) = 24.004									
!Vd(mA) = 321.561									
# GHz   S   DB   R   50									
!%	Freq(GHz)	     S11(dB)	    S11(deg)	     S21(dB)	    S21(deg)	     S12(dB)	    S12(deg)	     S22(dB)	    S22(deg)
	1	-1.164	74.947	-44.645	-118.599	-68.731	-168.062	-2.542	74.622
	1.1	-1.166	64.704	-38.151	177.605	-64.338	151.649	-3.167	66.214
	1.2	-1.167	54.432	-33.458	109.539	-62.409	107.652	-3.605	62.931
	1.3	-1.163	44.182	-32.088	42.683	-61.564	31.088	-2.778	57.037
	1.4	-1.16	33.978	-32.64	-7.921	-62.887	-8.314	-2.344	44.3
	1.5	-1.154	23.78	-33.218	-47.584	-62.924	-34.88	-2.52	31.12
	1.6	-1.147	13.587	-33.564	-81.984	-66.155	-60.927	-3.081	18.878
	1.7	-1.142	3.406	-33.734	-113.88	-68.689	-80.036	-4.002	8.29
	1.8	-1.139	-6.739	-33.901	-144.305	-69.785	-113.926	-5.239	1.229
	1.9	-1.132	-16.883	-34.175	-174.761	-72.197	-96.754	-6.381	0.176
	2	-1.132	-27.02	-34.718	155.21	-70.222	-133.579	-6.502	3.669
	2.1	-1.129	-37.146	-35.46	127.766	-75.686	-75.906	-5.491	3.989
	2.2	-1.132	-47.28	-36.46	101.824	-82.354	-162.535	-4.235	-1.515
	2.3	-1.14	-57.369	-37.489	78.64	-70.724	-90.136	-3.224	-10.545
	2.4	-1.153	-67.398	-38.382	56.745	-69.437	-115.002	-2.504	-20.918
	2.5	-1.169	-77.417	-39.459	37.635	-67.895	-130.399	-2.004	-31.705
	2.6	-1.193	-87.385	-40.413	18.415	-72.344	-143.535	-1.652	-42.458
	2.7	-1.21	-97.339	-41.085	0.669	-70.318	-165.846	-1.402	-53.046
	2.8	-1.236	-107.282	-41.74	-16.323	-69.556	-162.479	-1.215	-63.507
	2.9	-1.265	-117.19	-42.494	-32.423	-65.947	-172.578	-1.076	-73.734
	3	-1.297	-127.065	-42.832	-47.843	-66.586	174.35	-0.973	-83.861
	3.1	-1.332	-136.906	-43.161	-65.861	-68.258	178.303	-0.898	-93.76
	3.2	-1.372	-146.72	-43.602	-80.974	-68.152	137.507	-0.842	-103.525
	3.3	-1.408	-156.495	-43.941	-97.28	-64.876	157.954	-0.802	-113.168
	3.4	-1.451	-166.271	-44.393	-112.628	-72.278	138.07	-0.767	-122.705
	3.5	-1.496	-176.056	-44.651	-128.472	-72.74	136.881	-0.747	-132.135
	3.6	-1.541	174.198	-45.25	-143.145	-66.487	136.697	-0.731	-141.501
	3.7	-1.593	164.414	-45.45	-158.788	-67.911	90.064	-0.723	-150.806
	3.8	-1.643	154.712	-45.969	-173.713	-69.57	81.843	-0.722	-160.013
	3.9	-1.692	144.956	-46.12	169.86	-69.052	88.088	-0.724	-169.149
	4	-1.738	135.193	-46.469	157.239	-68.012	63.732	-0.727	-178.257
	4.1	-1.785	125.389	-46.948	142.796	-67.76	67.284	-0.737	172.687
	4.2	-1.835	115.541	-47.106	127.799	-68.16	65.522	-0.743	163.664
	4.3	-1.885	105.722	-47.681	114.533	-68.741	36.23	-0.758	154.653
	4.4	-1.936	95.78	-47.966	98.001	-69.885	41.143	-0.766	145.645
	4.5	-1.984	85.853	-48.183	84.712	-70.589	23.301	-0.782	136.686
	4.6	-2.03	75.875	-48.905	69.801	-68.957	10.293	-0.799	127.688
	4.7	-2.074	65.838	-49.077	57.833	-70.734	5.816	-0.812	118.734
	4.8	-2.117	55.765	-49.523	41.939	-71.346	2.339	-0.829	109.728
	4.9	-2.159	45.612	-49.996	29.548	-69.827	-10.833	-0.844	100.705
	5	-2.202	35.422	-50.679	16.171	-68.474	-26.415	-0.854	91.699
	5.1	-2.245	25.118	-50.792	-0.138	-66.576	-42.945	-0.87	82.636
	5.2	-2.288	14.828	-51.206	-13.136	-66.649	-40.941	-0.884	73.503
	5.3	-2.322	4.496	-51.746	-27.813	-68.091	-45.245	-0.897	64.333
	5.4	-2.353	-5.889	-52.346	-41.636	-73.529	-40.903	-0.91	55.151
	5.5	-2.384	-16.293	-53.829	-58.965	-68.846	-75.059	-0.922	45.892
	5.6	-2.412	-26.768	-54.522	-68.313	-68.366	-84.787	-0.929	36.584
	5.7	-2.437	-37.273	-55.752	-81.41	-70.964	-95.473	-0.939	27.223
	5.8	-2.464	-47.781	-57.105	-96.929	-67.16	-116.321	-0.948	17.756
	5.9	-2.489	-58.274	-58.356	-101.989	-69.584	-109.328	-0.958	8.241
	6	-2.516	-68.752	-59.218	-118.168	-68.127	-90.054	-0.968	-1.336
	6.1	-2.537	-79.252	-60.563	-124.945	-72.067	-124.572	-0.98	-10.93
	6.2	-2.554	-89.707	-62.619	-117.719	-75.451	-132.961	-0.99	-20.576
	6.3	-2.572	-100.113	-64.236	-120.777	-79.267	153.3	-0.998	-30.261
	6.4	-2.591	-110.574	-61.736	-129.055	-73.098	-169.216	-1.005	-40.025
	6.5	-2.615	-120.915	-63.306	-138.265	-71.915	-163.076	-1.014	-49.811
	6.6	-2.638	-131.257	-62.703	-156.766	-73.057	153.658	-1.021	-59.585
	6.7	-2.658	-141.494	-61.727	-161.28	-78.013	-176.903	-1.027	-69.381
	6.8	-2.677	-151.629	-63.215	-171.022	-77.192	141.221	-1.03	-79.167
	6.9	-2.699	-161.777	-63.871	172.697	-76.419	166.455	-1.028	-88.916
	7	-2.723	-171.802	-64.048	145.924	-77.115	132.5	-1.027	-98.656
	7.1	-2.75	178.19	-67.033	137.643	-76.634	138.538	-1.017	-108.405
	7.2	-2.774	168.303	-66.216	130.184	-78.327	146.344	-1.011	-118.139
	7.3	-2.808	158.429	-68.606	117.084	-88.157	174.704	-1.005	-127.8
	7.4	-2.842	148.656	-68.089	83.595	-75.967	156.732	-0.996	-137.406
	7.5	-2.882	138.984	-73.588	71.223	-79.508	141.672	-0.989	-146.996
	7.6	-2.917	129.308	-80.457	5.086	-74.537	-155.52	-0.978	-156.457
	7.7	-2.953	119.64	-72.808	-7.831	-79.421	-145.582	-0.965	-165.888
	7.8	-2.999	110.067	-70.653	-89.907	-74.799	-177.513	-0.952	-175.234
	7.9	-3.05	100.516	-68.789	-111.31	-75.718	117.001	-0.939	175.478
	8	-3.102	91.01	-67.783	-111.175	-82.974	-156.166	-0.931	166.247
	8.1	-3.159	81.528	-66.345	-140.321	-86.519	-38.169	-0.921	157.137
	8.2	-3.216	72.067	-63.727	-156.924	-74.434	110.248	-0.914	148.06
	8.3	-3.283	62.625	-63.156	-165.701	-80.269	64.112	-0.906	139.163
	8.4	-3.351	53.1	-61.661	175.413	-74.505	124.541	-0.896	130.311
	8.5	-3.425	43.616	-60.629	167.587	-76.302	58.084	-0.887	121.528
	8.6	-3.508	34.102	-59.891	149.707	-76.339	99.749	-0.878	112.832
	8.7	-3.597	24.559	-59.172	140.195	-69.107	79.508	-0.876	104.144
	8.8	-3.69	14.942	-58.37	128.69	-73.842	79.948	-0.876	95.557
	8.9	-3.786	5.312	-58.398	116.769	-72.484	41.545	-0.876	87.025
	9	-3.89	-4.357	-57.728	107.174	-82.29	5.443	-0.874	78.568
	9.1	-3.999	-14.119	-57.404	92.061	-89.346	-32.85	-0.869	70.203
	9.2	-4.113	-23.98	-56.384	81.982	-80.89	66.738	-0.87	61.796
	9.3	-4.237	-33.924	-56.544	75.431	-75.897	-8.975	-0.868	53.489
	9.4	-4.368	-43.98	-56.551	62.604	-75.302	-2.849	-0.873	45.103
	9.5	-4.504	-54.099	-55.867	51.901	-84.204	-52.191	-0.878	36.74
	9.6	-4.642	-64.331	-55.559	43.602	-89.565	-80.105	-0.886	28.454
	9.7	-4.784	-74.706	-55.137	28.93	-80.267	-4.169	-0.887	20.082
	9.8	-4.936	-85.177	-55.287	22.732	-79.716	15.435	-0.901	11.795
	9.9	-5.086	-95.822	-54.158	12.73	-78.995	33.534	-0.904	3.499
	10	-5.238	-106.57	-53.996	4.628	-81.642	-166.36	-0.914	-4.911
	10.1	-5.392	-117.39	-53.104	-5.88	-83.153	-100.214	-0.919	-13.337
	10.2	-5.555	-128.415	-52.734	-14.462	-73.202	-0.274	-0.935	-21.809
	10.3	-5.702	-139.441	-52.69	-26.572	-83.565	8.694	-0.95	-30.342
	10.4	-5.845	-150.624	-52.582	-35.285	-86.651	130.713	-0.96	-38.932
	10.5	-5.991	-161.987	-51.817	-42.536	-82.436	73.196	-0.978	-47.634
	10.6	-6.115	-173.285	-51.187	-54.938	-85.36	-141.881	-0.99	-56.258
	10.7	-6.246	175.234	-50.809	-67.785	-73.738	-21.583	-1.005	-65.124
	10.8	-6.369	163.735	-50.245	-76.246	-84.197	-27.029	-1.023	-74.007
	10.9	-6.481	152.29	-49.27	-83.525	-74.502	-38.079	-1.039	-83.046
	11	-6.58	140.818	-49.18	-95.674	-77.447	-54.709	-1.057	-92.088
	11.1	-6.66	129.351	-48.452	-105.703	-79.184	-131.148	-1.076	-101.298
	11.2	-6.725	117.876	-47.754	-117.661	-74.691	-91.362	-1.091	-110.521
	11.3	-6.79	106.541	-47.152	-128.38	-69.097	-94.478	-1.107	-119.94
	11.4	-6.854	95.174	-46.711	-139.895	-72.67	-96.197	-1.122	-129.364
	11.5	-6.903	83.981	-46.028	-151.569	-73.702	-118.792	-1.133	-138.915
	11.6	-6.949	72.813	-45.578	-164.297	-73.319	-153.488	-1.15	-148.527
	11.7	-6.99	61.809	-45.016	-173.402	-70.768	-150.058	-1.161	-158.269
	11.8	-7.035	50.845	-44.409	173.113	-76.828	-157.582	-1.171	-168.01
	11.9	-7.084	40.036	-44.051	162.296	-74.192	160.792	-1.183	-177.856
	12	-7.127	29.332	-43.623	147.963	-73.578	173.513	-1.19	172.289
	12.1	-7.17	18.723	-43.127	135.624	-74.835	-168.679	-1.196	162.404
	12.2	-7.214	8.099	-42.727	125.302	-73.609	121.186	-1.194	152.541
	12.3	-7.272	-2.437	-42.306	113.665	-79.814	166.638	-1.189	142.644
	12.4	-7.352	-12.855	-41.771	99.668	-71.979	151.18	-1.189	132.661
	12.5	-7.43	-23.23	-41.517	87.216	-71.044	131.398	-1.188	122.771
	12.6	-7.515	-33.471	-40.952	75.356	-70.062	76.229	-1.189	112.888
	12.7	-7.605	-43.738	-40.737	62.218	-66.527	111.324	-1.182	103.093
	12.8	-7.712	-54.062	-40.252	49.868	-73.469	100.875	-1.175	93.389
	12.9	-7.824	-64.444	-39.957	37.134	-71.56	83.043	-1.157	83.659
	13	-7.974	-74.912	-39.517	25.55	-71.815	61.541	-1.151	73.985
	13.1	-8.128	-85.327	-39.307	12.21	-70.094	29.389	-1.137	64.391
	13.2	-8.299	-95.704	-39.148	-0.604	-74.274	5.361	-1.134	54.89
	13.3	-8.483	-106.135	-38.679	-12.744	-68.518	25.935	-1.13	45.474
	13.4	-8.661	-116.813	-38.5	-25.336	-72.057	38.281	-1.12	36.185
	13.5	-8.859	-127.663	-38.311	-37.692	-73.063	-21.913	-1.104	26.985
	13.6	-9.081	-138.62	-38.02	-49.89	-69.492	-27.109	-1.093	17.803
	13.7	-9.322	-149.835	-37.799	-62.051	-72.818	-14.111	-1.083	8.643
	13.8	-9.582	-161.056	-37.544	-74.404	-72.48	-32.507	-1.081	-0.41
	13.9	-9.832	-172.461	-37.396	-87.077	-75.064	-41.562	-1.07	-9.337
	14	-10.073	175.872	-37.196	-99.739	-72.067	-6.895	-1.074	-18.266
	14.1	-10.312	163.881	-37.032	-111.533	-71.218	-37.228	-1.065	-27.019
	14.2	-10.573	151.54	-36.854	-123.831	-71.835	-63.492	-1.058	-35.816
	14.3	-10.807	138.918	-36.685	-136.001	-72.935	-61.131	-1.054	-44.487
	14.4	-11.037	126.228	-36.521	-148.546	-70.645	-83.475	-1.047	-53.201
	14.5	-11.241	113.24	-36.444	-160.684	-69.43	-70.213	-1.047	-61.822
	14.6	-11.378	100.049	-36.313	-172.155	-67.222	-77.58	-1.044	-70.402
	14.7	-11.496	86.682	-36.096	176.018	-66.736	-99.788	-1.046	-78.976
	14.8	-11.56	73.127	-36.066	164.734	-67.446	-107.556	-1.042	-87.492
	14.9	-11.587	59.597	-35.859	152.203	-65.445	-109.238	-1.049	-96.019
	15	-11.555	46.125	-35.748	140.389	-65.473	-135.179	-1.048	-104.516
	15.1	-11.478	32.738	-35.689	129.114	-64.11	-144.725	-1.045	-113.033
	15.2	-11.35	19.411	-35.497	116.44	-63.528	-164.302	-1.048	-121.545
	15.3	-11.194	6.344	-35.345	105.645	-63.902	178.495	-1.049	-130.063
	15.4	-11.01	-6.529	-35.24	93.922	-62.743	168.209	-1.049	-138.587
	15.5	-10.802	-19.045	-35.17	82.597	-63.853	154.933	-1.061	-147.111
	15.6	-10.581	-31.27	-35.024	70.963	-62.854	145.669	-1.066	-155.664
	15.7	-10.329	-43.145	-34.913	59.231	-62.63	119.389	-1.075	-164.211
	15.8	-10.086	-54.862	-34.726	48.14	-61.879	128.761	-1.073	-172.803
	15.9	-9.835	-66.432	-34.715	36.633	-62.328	104.801	-1.081	178.502
	16	-9.604	-77.654	-34.602	25.316	-64.652	88.612	-1.084	169.878
	16.1	-9.395	-88.646	-34.383	13.45	-63.134	77.603	-1.096	161.076
	16.2	-9.193	-99.433	-34.351	2.641	-62.772	71.786	-1.112	152.336
	16.3	-8.985	-109.997	-34.214	-8.475	-62.841	55.179	-1.119	143.489
	16.4	-8.777	-120.39	-34.142	-19.368	-61.686	52.783	-1.129	134.642
	16.5	-8.59	-130.793	-34.034	-31.15	-60.448	32.918	-1.138	125.854
	16.6	-8.421	-141.079	-33.799	-42.252	-63.097	32.049	-1.147	116.82
	16.7	-8.267	-151.353	-33.698	-53.097	-61.404	10.35	-1.153	107.817
	16.8	-8.147	-161.39	-33.564	-64.633	-61.952	10.75	-1.166	98.644
	16.9	-8.029	-171.284	-33.427	-75.569	-62.142	0.196	-1.18	89.524
	17	-7.902	178.924	-33.23	-86.655	-63.718	-17.126	-1.197	80.315
	17.1	-7.782	169.034	-33.123	-97.333	-64.366	-18.84	-1.219	71.234
	17.2	-7.681	159.164	-33.031	-108.471	-65.803	-36.499	-1.223	62.06
	17.3	-7.592	149.185	-32.849	-119.554	-63.168	-37.806	-1.225	52.645
	17.4	-7.536	139.223	-32.667	-130.866	-63.283	-40.887	-1.239	43.202
	17.5	-7.49	129.435	-32.515	-141.837	-63.578	-56.062	-1.257	33.711
	17.6	-7.434	119.69	-32.345	-152.501	-64.483	-71.434	-1.285	24.234
	17.7	-7.367	109.912	-32.176	-163.974	-63.988	-76.177	-1.31	14.744
	17.8	-7.312	100.023	-32.05	-175.081	-62.902	-81.2	-1.329	5.29
	17.9	-7.267	89.949	-31.868	173.74	-63.506	-84.156	-1.336	-4.301
	18	-7.245	79.893	-31.672	163.044	-64.927	-111.6	-1.351	-13.892
	18.1	-7.224	69.897	-31.483	152.135	-63.011	-112.143	-1.371	-23.764
	18.2	-7.194	59.989	-31.276	140.975	-63.393	-120.058	-1.399	-33.498
	18.3	-7.171	50.061	-31.136	129.775	-62.981	-128.492	-1.431	-43.184
	18.4	-7.134	39.925	-30.892	118.649	-64.326	-152.254	-1.455	-52.954
	18.5	-7.116	29.826	-30.804	107.419	-63.482	-138.284	-1.471	-62.761
	18.6	-7.095	19.662	-30.571	96.117	-63.387	-170.229	-1.486	-72.514
	18.7	-7.083	9.468	-30.457	85.597	-63.961	-163.123	-1.504	-82.401
	18.8	-7.075	-0.754	-30.274	74.556	-63.858	-178.167	-1.523	-92.282
	18.9	-7.053	-10.895	-30.101	63.083	-63.981	170.718	-1.551	-102.189
	19	-7.036	-21.147	-29.957	51.914	-63.727	173.143	-1.571	-112.065
	19.1	-7.02	-31.495	-29.784	40.937	-63.465	165.635	-1.582	-121.676
	19.2	-7.002	-41.73	-29.621	29.727	-64.936	147.584	-1.597	-131.796
	19.3	-6.987	-52.016	-29.42	18.905	-64.761	146.084	-1.601	-141.582
	19.4	-6.959	-62.265	-29.255	8.144	-63.023	128.833	-1.624	-151.376
	19.5	-6.924	-72.538	-29.099	-3.194	-63.227	125.693	-1.623	-161
	19.6	-6.909	-82.936	-28.901	-13.701	-62.863	134.9	-1.631	-170.678
	19.7	-6.898	-93.321	-28.748	-24.612	-63.287	111.439	-1.624	179.569
	19.8	-6.896	-103.569	-28.56	-35.452	-61.763	110.498	-1.633	169.918
	19.9	-6.863	-113.729	-28.388	-46.215	-61.936	101.145	-1.637	160.263
	20	-6.831	-124.006	-28.179	-57.273	-62.018	98.071	-1.64	150.76
	20.1	-6.787	-134.391	-28.007	-68.03	-60.74	74.379	-1.642	141.316
	20.2	-6.744	-144.719	-27.815	-78.468	-61.161	73.756	-1.621	132.119
	20.3	-6.73	-155.134	-27.603	-89.112	-61.163	67.523	-1.597	122.802
	20.4	-6.718	-165.377	-27.419	-99.993	-61.824	45.154	-1.583	113.351
	20.5	-6.694	-175.465	-27.2	-110.473	-61.456	31.844	-1.585	104.006
	20.6	-6.632	174.41	-26.941	-120.923	-61.034	21.694	-1.592	94.832
	20.7	-6.575	164.231	-26.761	-131.469	-60.187	12.733	-1.59	85.943
	20.8	-6.524	153.985	-26.512	-141.793	-60.254	8.934	-1.566	77.012
	20.9	-6.481	143.619	-26.275	-152.512	-59.36	-15.148	-1.531	68.043
	21	-6.449	133.554	-25.992	-162.881	-60.065	-11.086	-1.514	58.939
	21.1	-6.407	123.59	-25.738	-173.347	-60.477	-27.436	-1.507	49.987
	21.2	-6.352	113.668	-25.463	176.364	-61.259	-53.921	-1.505	41.094
	21.3	-6.278	103.691	-25.172	166.016	-60.778	-52.722	-1.509	32.27
	21.4	-6.205	93.675	-24.885	155.467	-60.753	-67.381	-1.494	23.559
	21.5	-6.134	83.696	-24.591	145.003	-61.739	-73.967	-1.467	14.826
	21.6	-6.086	73.766	-24.27	134.53	-62.641	-81.53	-1.451	5.915
	21.7	-6.038	63.976	-23.977	124.134	-62.44	-101.489	-1.447	-2.93
	21.8	-5.966	54.294	-23.643	113.749	-63.321	-102.247	-1.443	-11.697
	21.9	-5.901	44.657	-23.316	103.439	-64.059	-115.155	-1.443	-20.467
	22	-5.825	34.966	-22.978	93.06	-63.422	-119.034	-1.444	-29.255
	22.1	-5.766	25.306	-22.582	82.779	-63.26	-129.022	-1.449	-38.02
	22.2	-5.703	15.637	-22.231	72.351	-61.597	-145.243	-1.455	-46.932
	22.3	-5.643	6.133	-21.857	62.037	-63.456	-147.775	-1.446	-55.806
	22.4	-5.591	-3.251	-21.461	51.665	-63.598	-157.076	-1.455	-64.686
	22.5	-5.527	-12.773	-21.049	41.256	-65.872	168.339	-1.462	-73.604
	22.6	-5.478	-22.141	-20.627	30.781	-63.916	160.202	-1.469	-82.56
	22.7	-5.438	-31.457	-20.181	20.294	-65.957	168.75	-1.495	-91.645
	22.8	-5.39	-40.72	-19.757	9.767	-67.168	143.684	-1.516	-100.799
	22.9	-5.342	-49.996	-19.311	-0.728	-69.499	137.206	-1.551	-109.995
	23	-5.308	-59.241	-18.851	-11.347	-71.659	105.793	-1.57	-119.072
	23.1	-5.275	-68.59	-18.379	-21.874	-72.356	86.377	-1.583	-128.33
	23.2	-5.272	-77.767	-17.914	-32.489	-74.837	108.052	-1.606	-137.707
	23.3	-5.26	-86.969	-17.408	-43.302	-73.136	84.4	-1.646	-147.321
	23.4	-5.258	-96.131	-16.905	-54.03	-74.754	-168.251	-1.696	-156.806
	23.5	-5.242	-105.236	-16.398	-64.828	-82.026	161.019	-1.743	-166.548
	23.6	-5.233	-114.368	-15.891	-75.635	-76.185	112.74	-1.802	-176.112
	23.7	-5.244	-123.632	-15.363	-86.579	-69.54	-179.981	-1.843	174.15
	23.8	-5.284	-132.874	-14.843	-97.558	-73.579	128.411	-1.884	164.324
	23.9	-5.318	-142.143	-14.311	-108.544	-70.528	157.697	-1.925	154.309
	24	-5.368	-151.252	-13.768	-119.683	-67.572	146.04	-1.98	144.04
	24.1	-5.407	-160.482	-13.22	-130.81	-67.73	138.246	-2.054	133.823
	24.2	-5.441	-169.647	-12.67	-141.935	-69.291	120.12	-2.125	123.44
	24.3	-5.49	-179.089	-12.11	-153.117	-70.034	97.87	-2.189	113.2
	24.4	-5.563	171.487	-11.548	-164.46	-64.671	102.071	-2.247	102.73
	24.5	-5.658	161.993	-10.98	-175.777	-64.992	87.508	-2.301	92.138
	24.6	-5.76	152.624	-10.409	172.811	-65.002	84.505	-2.342	81.441
	24.7	-5.855	143.201	-9.831	161.396	-64.648	73.934	-2.394	70.498
	24.8	-5.957	133.525	-9.254	149.911	-65.719	71.442	-2.451	59.686
	24.9	-6.04	123.918	-8.672	138.484	-65.454	45.357	-2.515	48.83
	25	-6.161	114.022	-8.083	127.038	-67.783	39.254	-2.563	38.017
	25.1	-6.295	104.033	-7.477	115.472	-63.516	36.564	-2.611	27.099
	25.2	-6.424	94.11	-6.863	103.895	-71.73	-3.463	-2.634	16.191
	25.3	-6.564	84.107	-6.24	92.274	-65.138	17.658	-2.649	5.196
	25.4	-6.699	73.935	-5.617	80.598	-64.799	6.67	-2.676	-5.824
	25.5	-6.833	63.64	-4.984	68.895	-64.582	-18.295	-2.698	-16.836
	25.6	-6.984	53.2	-4.334	57.159	-65.463	-18.421	-2.713	-27.704
	25.7	-7.125	42.714	-3.681	45.374	-64.347	-22.268	-2.731	-38.714
	25.8	-7.254	31.929	-3.023	33.547	-65.979	-53.954	-2.745	-49.37
	25.9	-7.4	21.193	-2.347	21.689	-67.3	-67.334	-2.752	-60.156
	26	-7.534	10.348	-1.664	9.824	-64.506	-52.023	-2.743	-70.817
	26.1	-7.675	-0.789	-0.965	-2.108	-63.437	-61.831	-2.742	-81.468
	26.2	-7.78	-11.751	-0.255	-14.045	-65.753	-81.648	-2.743	-91.999
	26.3	-7.894	-22.896	0.466	-26.082	-66.538	-72.899	-2.728	-102.713
	26.4	-7.991	-34.031	1.219	-38.179	-63.024	-99.542	-2.746	-113.262
	26.5	-8.032	-45.367	1.976	-50.317	-64.454	-114.279	-2.745	-123.644
	26.6	-8.088	-56.761	2.761	-62.463	-61.901	-103.133	-2.769	-134.106
	26.7	-8.16	-68.345	3.561	-74.785	-60.49	-157.106	-2.787	-144.312
	26.8	-8.208	-79.555	4.381	-87.076	-61.067	-150.356	-2.78	-154.588
	26.9	-8.233	-90.703	5.233	-99.45	-61.311	-165.576	-2.792	-164.998
	27	-8.263	-101.845	6.108	-111.98	-64.078	-138.545	-2.797	-175.45
	27.1	-8.213	-112.908	7.019	-124.567	-61.966	-170.619	-2.863	173.986
	27.2	-8.159	-124.124	7.955	-137.361	-60.138	-152.059	-2.919	163.607
	27.3	-8.162	-135.52	8.928	-150.348	-65.124	162.221	-2.997	153.118
	27.4	-8.147	-146.402	9.943	-163.468	-62.486	170.169	-3.063	142.731
	27.5	-8.148	-157.126	10.982	-176.865	-60.412	133.528	-3.129	132.023
	27.6	-8.09	-167.438	12.07	169.519	-62.37	126.281	-3.239	121.259
	27.7	-8.056	-178.162	13.198	155.462	-63.684	105.419	-3.354	109.996
	27.8	-7.999	171.191	14.364	141.008	-66.465	117.981	-3.561	98.776
	27.9	-7.976	161.031	15.567	126.155	-61.513	75.4	-3.781	87.349
	28	-7.976	150.554	16.819	110.721	-63.983	90.6	-4.079	75.76
	28.1	-7.947	140.375	18.086	94.679	-61.431	79.245	-4.399	64.14
	28.2	-7.961	130.617	19.388	77.797	-65.783	52.139	-4.827	51.928
	28.3	-7.959	120.722	20.675	59.843	-65.015	60.895	-5.396	39.364
	28.4	-7.972	110.94	21.936	40.87	-65.717	53.606	-6.149	26.907
	28.5	-7.974	101.167	23.12	20.764	-61.261	28.635	-7.153	14.821
	28.6	-7.96	91.476	24.16	-0.359	-64.153	51.034	-8.316	4.092
	28.7	-7.954	81.809	25.015	-22.162	-61.642	17.986	-9.71	-4.643
	28.8	-7.993	71.64	25.631	-44.486	-64.054	8.759	-11.029	-10.366
	28.9	-8.041	61.371	26.031	-66.592	-60.215	-9.546	-11.987	-13.72
	29	-8.135	51.152	26.255	-88.19	-61.649	-25.601	-12.327	-17.115
	29.1	-8.319	40.924	26.346	-108.976	-69.013	-12.679	-12.341	-22.932
	29.2	-8.476	30.56	26.349	-128.837	-63.38	-66.371	-12.353	-31.187
	29.3	-8.689	20.258	26.315	-147.961	-61.63	-52.938	-12.294	-42.022
	29.4	-8.946	9.652	26.257	-166.395	-68.324	-90.129	-12.459	-55.592
	29.5	-9.226	-1.246	26.216	175.7	-61.16	-84.147	-12.906	-70.281
	29.6	-9.592	-11.973	26.2	158.167	-60.509	-122.165	-13.341	-85.693
	29.7	-10.022	-22.923	26.197	141.064	-63.192	-89.966	-14.037	-101.974
	29.8	-10.419	-33.686	26.225	124.205	-64.338	-115.34	-14.409	-120.836
	29.9	-10.912	-45.065	26.266	107.463	-62.329	-129.375	-15.188	-142.968
	30	-11.329	-56.909	26.328	90.936	-61.268	177.921	-15.486	-163.295
	30.1	-11.852	-70.441	26.419	74.352	-59.768	-166.415	-15.539	171.332
	30.2	-12.349	-83.495	26.508	57.895	-65.888	-161.197	-15.523	146.614
	30.3	-13.182	-97.324	26.626	41.462	-59.693	-165.014	-15.05	123.571
	30.4	-13.579	-112.208	26.75	25.099	-57.095	166.951	-14.488	102.927
	30.5	-14.218	-126.516	26.888	8.784	-60.507	177.05	-13.823	83.176
	30.6	-14.678	-143.451	27.044	-7.623	-60.192	89.225	-12.993	65.132
	30.7	-14.979	-160.06	27.204	-24.102	-60.463	161.689	-12.352	47.419
	30.8	-15.102	-178.67	27.382	-40.573	-64.977	177.4	-11.709	30.656
	30.9	-14.874	163.664	27.566	-57.167	-59.224	168.972	-11.168	14.05
	31	-14.693	145.452	27.746	-73.864	-57.989	46.018	-10.829	-1.852
	31.1	-14.296	129.051	27.936	-90.685	-61.491	35.781	-10.503	-17.57
	31.2	-13.776	112.956	28.122	-107.671	-79.096	111.32	-10.319	-33.943
	31.3	-13.18	98.433	28.297	-124.759	-64.566	54.108	-10.132	-49.883
	31.4	-12.606	83.826	28.471	-141.991	-60.38	8.431	-10.128	-66.217
	31.5	-11.957	70.324	28.62	-159.391	-63.448	57.974	-10.122	-83.285
	31.6	-11.431	57.14	28.753	-176.946	-63.214	17.873	-10.171	-100.464
	31.7	-10.87	44.842	28.853	165.26	-77.263	-34.683	-10.243	-118.546
	31.8	-10.555	32.614	28.902	147.352	-60.015	-33.77	-10.316	-138.002
	31.9	-10.203	20.716	28.917	129.441	-61.574	-62.531	-10.466	-157.727
	32	-9.995	9.225	28.872	111.503	-65.813	-64.762	-10.565	-177.962
	32.1	-9.915	-1.199	28.775	93.823	-63.645	-72.123	-10.64	161.436
	32.2	-9.872	-11.2	28.643	76.275	-60.976	-75.594	-10.665	141.748
	32.3	-9.847	-20.159	28.47	58.967	-59.338	-90.33	-10.491	122.226
	32.4	-9.842	-29.132	28.301	41.976	-60.281	-150.325	-10.307	103.319
	32.5	-9.849	-37.864	28.108	25.229	-58.083	-151.065	-10.134	86.195
	32.6	-9.912	-45.536	27.918	8.734	-64.063	-161.15	-9.784	69.509
	32.7	-9.945	-53.076	27.738	-7.507	-56.749	177.911	-9.484	53.922
	32.8	-9.905	-60.152	27.569	-23.609	-54.431	153.146	-9.195	39.387
	32.9	-9.814	-66.77	27.419	-39.514	-59.317	139.06	-8.918	25.42
	33	-9.658	-74.117	27.302	-55.326	-55.222	125.902	-8.648	12.267
	33.1	-9.456	-81.981	27.198	-71.012	-56.681	128.865	-8.426	0.295
	33.2	-9.332	-90.021	27.123	-86.784	-54.157	96.379	-8.154	-11.636
	33.3	-9.233	-98.083	27.068	-102.601	-53.058	82.121	-7.924	-23.316
	33.4	-9.021	-106.241	27.027	-118.394	-54.189	46.515	-7.757	-34.735
	33.5	-8.869	-115.323	27.001	-134.313	-53.942	47.309	-7.624	-45.757
	33.6	-8.772	-124.712	26.978	-150.339	-53.867	42.351	-7.562	-56.676
	33.7	-8.652	-134.723	26.953	-166.443	-53.932	18.516	-7.457	-67.506
	33.8	-8.582	-145.183	26.943	177.383	-55.281	-5.545	-7.5	-77.925
	33.9	-8.573	-156.071	26.937	161.013	-53.084	-21.791	-7.596	-88.683
	34	-8.605	-166.989	26.925	144.698	-53.671	-15.424	-7.701	-98.682
	34.1	-8.664	-179.095	26.922	128.144	-52.141	-35.31	-7.882	-108.417
	34.2	-8.767	168.989	26.899	111.499	-51.503	-56.689	-8.107	-118.178
	34.3	-8.92	156.814	26.86	94.666	-52.639	-61.468	-8.313	-128.96
	34.4	-9.084	143.619	26.796	77.707	-53.241	-88.799	-8.711	-139.517
	34.5	-9.262	129.963	26.716	60.799	-53.248	-93.569	-9.186	-149.118
	34.6	-9.441	115.9	26.604	43.75	-53.085	-107.912	-9.804	-159.638
	34.7	-9.681	101.466	26.478	26.831	-56.46	-114.514	-10.628	-167.309
	34.8	-9.938	86.743	26.305	9.916	-53.196	-129.494	-10.792	-174.849
	34.9	-10.142	72.426	26.131	-7.001	-54.977	-141.714	-12.325	170.925
	35	-10.377	57.368	25.922	-23.693	-54.264	-162.222	-13.137	167.29
	35.1	-10.529	43.167	25.702	-40.203	-53.671	178.568	-14.104	155.962
	35.2	-10.62	28.136	25.491	-56.546	-57.04	159.391	-15.467	148.909
	35.3	-10.664	14.013	25.285	-72.691	-53.069	155.325	-17.07	143.168
	35.4	-10.862	-0.593	25.105	-88.746	-57.015	132.929	-18.989	143.896
	35.5	-10.902	-13.762	24.927	-104.637	-58.496	135.965	-19.387	141.111
	35.6	-10.962	-26.668	24.81	-120.464	-53.022	111.419	-20.894	136.909
	35.7	-11.055	-39.08	24.719	-136.394	-55.746	126.822	-22.017	144.289
	35.8	-11.224	-50.825	24.668	-152.467	-53.743	101.458	-23.175	140.07
	35.9	-11.299	-62.561	24.639	-168.779	-56.242	79.293	-24.365	132.701
	36	-11.303	-73.352	24.621	174.594	-54.604	49.255	-25.855	134.079
	36.1	-11.684	-83.309	24.603	157.721	-60.518	38.495	-26.842	127.799
	36.2	-11.82	-94.043	24.547	140.507	-64.579	33.701	-29.484	125.942
	36.3	-12.009	-101.458	24.465	123.272	-59.786	1.184	-33.92	130.207
	36.4	-12.527	-110.36	24.381	106.01	-59.624	20.794	-37.292	159.84
	36.5	-12.859	-118.691	24.291	88.657	-60.622	-18.073	-40.747	-147.712
	36.6	-13.182	-126.47	24.185	71.184	-58.894	-47.841	-32.692	-110.041
	36.7	-13.498	-134.398	24.083	53.637	-63.975	-39.483	-28.877	-111.686
	36.8	-13.886	-140.848	23.991	35.925	-58.454	-58.511	-26.499	-110.587
	36.9	-14.574	-147.203	23.891	17.978	-64.207	-133.95	-24.743	-113.725
	37	-15.237	-152.337	23.775	-0.221	-64.017	167.504	-23.036	-114.151
	37.1	-16.071	-154.688	23.634	-18.702	-63.59	-169.311	-20.626	-112.23
	37.2	-16.699	-155.626	23.463	-37.394	-59.88	115.261	-18.308	-117.437
	37.3	-16.97	-153.951	23.262	-56.35	-59.304	99.75	-16.082	-124.756
	37.4	-17.147	-153.349	22.999	-75.573	-60.183	59.859	-14.293	-134.982
	37.5	-16.862	-152.485	22.691	-94.89	-63.02	65.517	-12.856	-145.721
	37.6	-16.072	-151.212	22.316	-114.344	-63.568	-11.958	-11.681	-156.027
	37.7	-15.185	-152.224	21.89	-133.822	-57.012	6.756	-10.475	-167.138
	37.8	-14.033	-155.275	21.389	-153.346	-60.799	13.264	-9.525	-179.352
	37.9	-12.915	-160.696	20.822	-172.735	-56.125	-21.978	-8.853	167.805
	38	-12.01	-167.953	20.202	168.024	-52.821	-42.855	-8.298	154.247
	38.1	-11.317	-175.99	19.522	148.917	-54.128	-54.099	-7.919	140.878
	38.2	-10.665	175.171	18.79	130.088	-53.561	-86.018	-7.752	126.945
	38.3	-10.144	166.594	18.034	111.485	-50.624	-80.033	-7.757	113.519
	38.4	-9.662	157.789	17.225	93.274	-51.114	-121.975	-7.849	100.484
	38.5	-9.218	148.257	16.399	75.318	-51.98	-121.897	-7.958	86.896
	38.6	-8.87	138.313	15.558	57.585	-51.008	-141.818	-8.228	73.428
	38.7	-8.653	128.558	14.704	40.139	-52.147	-158.764	-8.548	59.372
	38.8	-8.446	118.877	13.843	22.96	-50.529	-150.77	-9.018	45.745
	38.9	-8.263	109.161	12.971	5.952	-52.158	172.7	-9.372	31.147
	39	-8.134	99.518	12.105	-10.852	-48.51	163.924	-9.906	16.29
	39.1	-8.059	89.766	11.235	-27.538	-50.312	158.324	-10.299	0.843
	39.2	-7.987	80.068	10.356	-44.001	-52.421	130.572	-10.907	-15.906
	39.3	-7.875	70.17	9.478	-60.333	-49.391	107.518	-11.471	-31.845
	39.4	-7.856	60.574	8.601	-76.526	-49.871	104.57	-11.931	-49.05
	39.5	-7.848	50.321	7.706	-92.634	-47.043	82.296	-12.267	-65.554
	39.6	-7.851	40.11	6.807	-108.505	-49.139	63.525	-12.169	-82.163
	39.7	-7.869	30.312	5.912	-124.297	-46.915	66.375	-12.179	-100.119
	39.8	-7.95	20.803	5.018	-139.831	-50.122	42.845	-12.008	-116.938
	39.9	-7.981	11.095	4.11	-155.261	-48.856	29.406	-11.696	-134.149
	40	-7.987	1.487	3.226	-170.519	-47.114	11.954	-11.605	-150.048
	40.1	-7.998	-8.457	2.327	174.271	-47.763	-7.96	-11.42	-163.903
	40.2	-8.003	-18.986	1.423	159.306	-48.75	-19.557	-11.111	-176.68
	40.3	-8.16	-28.928	0.545	144.398	-48.58	-34.94	-10.672	171.031
	40.4	-8.218	-38.624	-0.315	129.722	-47.17	-47.153	-10.088	158.881
	40.5	-8.35	-48.054	-1.18	115.108	-49.586	-69.468	-9.658	146.821
	40.6	-8.368	-57.227	-2.03	100.514	-48.223	-88.129	-9.269	134.652
	40.7	-8.313	-67.079	-2.884	85.974	-49.246	-105.829	-8.994	122.905
	40.8	-8.389	-77.431	-3.703	71.645	-48.377	-101.584	-8.813	112.356
	40.9	-8.493	-87.916	-4.51	57.232	-50.135	-141.674	-8.571	103.172
	41	-8.658	-97.738	-5.339	42.821	-49.027	-145.059	-8.106	93.479
	41.1	-8.762	-107.222	-6.155	28.55	-55.674	-138.108	-7.802	83.255
	41.2	-8.838	-117.246	-6.969	14.467	-49.635	-156.351	-7.411	73.46
	41.3	-8.863	-126.948	-7.779	-0.031	-50.188	-165.191	-7.266	62.618
	41.4	-8.879	-137.726	-8.572	-13.994	-50.518	173.479	-7.138	53.169
	41.5	-9.064	-148.818	-9.326	-28.25	-51.601	158.794	-6.98	44.057
	41.6	-9.188	-159.234	-10.15	-42.302	-50.6	157.451	-6.719	35.096
	41.7	-9.343	-169.592	-10.946	-56.391	-51.592	121.194	-6.513	25.597
	41.8	-9.493	179.722	-11.687	-70.359	-54.248	142.356	-6.361	16.63
	41.9	-9.579	169.125	-12.496	-84.399	-55.47	99.547	-6.154	6.74
	42	-9.649	157.57	-13.276	-98.484	-56.865	119.554	-6.056	-2.517
	42.1	-9.741	145.699	-14.056	-112.398	-53.052	101.934	-5.937	-11.77
	42.2	-9.9	134.799	-14.782	-126.298	-56.087	91.05	-5.809	-20.672
	42.3	-9.988	123.024	-15.586	-140.235	-57.517	101.772	-5.684	-29.757
	42.4	-10.031	111.433	-16.295	-154.189	-55.998	99.898	-5.595	-39.344
	42.5	-10.041	99.649	-17.063	-168.244	-61.941	97.086	-5.525	-48.716
	42.6	-10.06	87.165	-17.759	178.135	-53.946	95.397	-5.454	-57.748
	42.7	-10.132	75.882	-18.562	164.283	-58.619	76.973	-5.375	-66.678
	42.8	-10.202	64.159	-19.359	150.226	-56.213	24.813	-5.256	-76.377
	42.9	-10.098	52.88	-19.934	136.344	-56.983	41.512	-5.185	-85.982
	43	-9.967	41.329	-20.844	122.557	-59.352	80.04	-5.165	-95.82
	43.1	-9.866	29.224	-21.552	109.581	-56.42	40.994	-5.173	-105.348
	43.2	-9.786	17.087	-22.325	95.242	-52.356	15.126	-5.223	-114.695
	43.3	-9.835	5.506	-23.047	81.868	-57.89	69.09	-5.129	-123.865
	43.4	-9.793	-5.173	-23.584	68.577	-55.115	24.491	-5.035	-133.381
	43.5	-9.703	-15.457	-24.268	54.199	-63.081	-18.26	-4.923	-143.266
	43.6	-9.566	-26.289	-25.109	40.38	-55.049	17.943	-4.984	-154.363
	43.7	-9.395	-37.483	-25.954	26.807	-52.252	-0.814	-5	-164.348
	43.8	-9.359	-48.965	-26.663	12.587	-52.77	18.96	-5.129	-174.653
	43.9	-9.414	-60.153	-27.215	-1.13	-57.927	-64.82	-5.07	176.578
	44	-9.61	-70.12	-27.996	-14.771	-56.247	-8.75	-5.059	166.377
	44.1	-9.615	-79.946	-29.066	-28.236	-56.213	-42.691	-4.988	156.161
	44.2	-9.657	-89.822	-29.729	-40.589	-55.562	-27.705	-4.849	145.021
	44.3	-9.621	-100.536	-30.541	-53.483	-55.445	-70.256	-4.935	134.16
	44.4	-9.769	-111.551	-31.061	-65.79	-59.848	-67.334	-5.063	123.421
	44.5	-10.041	-122.902	-31.751	-80.664	-60.188	-68.477	-5.087	113.218
	44.6	-10.429	-133.368	-32.53	-92.491	-59.207	-65.336	-5.06	103.389
	44.7	-10.809	-143.018	-34.004	-109.244	-62.401	-89.275	-4.971	92.698
	44.8	-11.098	-152.966	-34.237	-118.975	-57.716	-42.496	-4.837	81.334
	44.9	-11.457	-164.545	-35.44	-128.366	-52.818	4.589	-4.867	70.181
	45	-11.913	-176.667	-36.537	-144.509	-61.747	-40.156	-4.916	59.385
	45.1	-12.665	171.141	-37.149	-157.938	-55.004	-39.691	-4.925	48.296
	45.2	-13.455	158.324	-37.864	-165.028	-58.222	-106.102	-4.847	38.592
	45.3	-14.374	146.331	-39.266	-172.418	-57.737	-71.629	-4.741	27.472
	45.4	-15.137	132.983	-40.47	169.612	-51.173	-71.248	-4.653	16.52
	45.5	-16.02	117.633	-41.579	158.656	-51.102	-93.423	-4.587	5.781
	45.6	-16.879	98.948	-42.331	150.677	-50.876	-109.19	-4.524	-4.7
	45.7	-17.989	79.034	-43.369	142.645	-50.295	-129.268	-4.442	-15.347
	45.8	-18.756	56.27	-44.068	135.483	-49.733	-129.108	-4.324	-25.532
	45.9	-19.262	34.877	-44.907	124.346	-49.041	-136.254	-4.187	-35.827
	46	-19.216	9.707	-45.652	124.284	-49.551	-154.714	-4.086	-46.236
	46.1	-17.886	-10.026	-47.562	94.792	-47.898	-164.381	-3.998	-56.491
	46.2	-17.086	-29.92	-50.41	104.842	-49.805	-165.021	-3.951	-66.257
	46.3	-15.82	-48.666	-51.475	99.945	-46.467	171.839	-3.788	-75.602
	46.4	-15.076	-64.888	-51.685	107.317	-46.742	176.421	-3.65	-85.102
	46.5	-14.326	-79.155	-52.662	113.337	-47.733	162.867	-3.507	-95.046
	46.6	-13.608	-90.699	-52.158	108.196	-48.416	151.423	-3.384	-104.609
	46.7	-12.74	-101.87	-52.672	84.077	-48.631	144.342	-3.332	-114.255
	46.8	-11.902	-113.671	-52.11	107.486	-47.422	139.57	-3.275	-123.25
	46.9	-11.236	-125.112	-47.571	95.653	-47.858	125.248	-3.211	-132.166
	47	-10.77	-137.027	-50.32	96.891	-46.847	112.664	-3.067	-140.535
	47.1	-10.554	-147.56	-46.518	96.207	-48.533	114.328	-2.944	-149.366
	47.2	-10.246	-156.987	-49.421	93.284	-46.636	108.55	-2.83	-158.998
	47.3	-9.896	-166.416	-48.375	88.749	-47.159	100.695	-2.811	-167.764
	47.4	-9.487	-175.846	-48.108	73.198	-45.968	89.489	-2.802	-176.644
	47.5	-9.051	173.734	-47.043	69.046	-45.469	76.136	-2.772	175.018
	47.6	-9.001	163.149	-46.199	69.75	-45.393	64.912	-2.723	166.744
	47.7	-8.962	153.04	-45.709	59.376	-43.83	55.993	-2.623	158.257
	47.8	-8.874	144.114	-44.806	56.085	-44.075	59.261	-2.585	149.614
	47.9	-8.746	135.355	-44.242	34.294	-42.912	43.65	-2.567	140.574
	48	-8.526	125.88	-43.928	28.2	-42.107	32.745	-2.572	132.125
	48.1	-8.4	115.531	-43.825	13.07	-42.028	25.457	-2.6	123.348
	48.2	-8.354	105.017	-42.424	-2.941	-42.473	14.957	-2.59	115.313
	48.3	-8.392	95.364	-42.103	-3.785	-41.971	10.494	-2.581	106.565
	48.4	-8.389	86.223	-41.177	-6.998	-41.599	-6.789	-2.573	97.901
	48.5	-8.348	76.806	-40.689	-14.469	-40.94	-18.425	-2.568	89.248
	48.6	-8.242	67.178	-41.256	-36.004	-41	-28.302	-2.609	80.267
	48.7	-8.21	56.822	-40.863	-43.693	-40.316	-41.719	-2.624	71.603
	48.8	-8.229	46.68	-39.839	-45.848	-40.143	-49.459	-2.64	62.615
	48.9	-8.266	37.032	-39.701	-63.558	-39.692	-63.411	-2.68	53.692
	49	-8.271	27.476	-39.509	-72.394	-39.669	-69.295	-2.736	44.937
	49.1	-8.209	18.278	-39.232	-86.792	-39.013	-79.27	-2.728	36.074
	49.2	-8.133	8.23	-38.908	-92.372	-38.032	-91.51	-2.744	26.781
	49.3	-8.132	-2.451	-38.044	-106.386	-38.911	-105.763	-2.783	17.989
	49.4	-8.212	-12.053	-37.962	-119.981	-38.333	-115.995	-2.769	8.638
	49.5	-8.238	-21.489	-37.783	-125.419	-37.976	-125.851	-2.814	-0.62
	49.6	-8.195	-30.836	-37.354	-142.518	-37.914	-139.494	-2.83	-10.041
	49.7	-8.091	-40.193	-37.129	-153.94	-37.931	-149.103	-2.934	-18.83
	49.8	-7.99	-50.297	-37.333	-163.966	-37.694	-166.796	-2.912	-28.146
	49.9	-7.966	-60.398	-37.795	-178.923	-37.55	-176.971	-2.931	-37.339
	50	-8.126	-69.919	-37.614	168.438	-37.41	169.792	-2.883	-46.684
