#
#Component attribute names
#
@0 .comp_mount_type
@1 .comp_height

# CMP 0
CMP 1 0.9 1.235 0 N C35 1000_pf ;0=1,1=0.0013
TOP 0 0.9 1.235 180 N 1 0 C35-1
TOP 1 0.8291339 1.235 180 N 59 23 C35-2
#
# CMP 1
CMP 1 0.97 2.125 90 N C27 1000_pf ;0=1,1=0.0000
TOP 0 0.97 2.125 90 N 72 1 C27-1
TOP 1 0.97 2.0541339 90 N 59 22 C27-2
#
# CMP 2
CMP 1 0.83 2.125 90 N C31 1000_pf ;0=1,1=0.0000
TOP 0 0.83 2.125 90 N 71 1 C31-1
TOP 1 0.83 2.0541339 90 N 59 21 C31-2
#
# CMP 3
CMP 1 0.69 2.125 90 N C26 1000_pf ;0=1,1=0.0000
TOP 0 0.69 2.125 90 N 70 0 C26-1
TOP 1 0.69 2.0541339 90 N 59 20 C26-2
#
# CMP 4
CMP 1 0.92 2.0541339 270 N C28 1000_pf ;0=1,1=0.0000
TOP 0 0.92 2.0541339 270 N 28 1 C28-1
TOP 1 0.92 2.125 270 N 59 19 C28-2
#
# CMP 5
CMP 1 0.78 2.0541339 270 N C25 1000_pf ;0=1,1=0.0000
TOP 0 0.78 2.0541339 270 N 29 0 C25-1
TOP 1 0.78 2.125 270 N 59 18 C25-2
#
# CMP 6
CMP 1 1.06 2.125 90 N C29 1000_pf ;0=1,1=0.0000
TOP 0 1.06 2.125 90 N 59 17 C29-1
TOP 1 1.06 2.0541339 90 N 61 1 C29-2
#
# CMP 7
CMP 1 1.015 2.125 90 N R31 Empty_Part_Name ;0=1,1=0.0000
TOP 0 1.015 2.125 90 N 72 0 R31-1
TOP 1 1.015 2.0541339 90 N 61 0 R31-2
#
# CMP 8
CMP 1 0.875 2.125 90 N R30 Empty_Part_Name ;0=1,1=0.0000
TOP 0 0.875 2.125 90 N 71 0 R30-1
TOP 1 0.875 2.0541339 90 N 28 0 R30-2
#
# CMP 9
CMP 1 0.735 2.125 90 N R22 Empty_Part_Name ;0=1,1=0.0000
TOP 0 0.735 2.125 90 N 70 1 R22-1
TOP 1 0.735 2.0541339 90 N 29 1 R22-2
#