#
#Component attribute names
#
@0 .comp_mount_type
@1 .comp_height

# CMP 0
CMP 0 1.5643701 0.485 0 N R24 100K ;0=1,1=0.0000
TOP 0 1.5643701 0.485 180 N 25 3 R24-1
TOP 1 1.525 0.485 180 N 13 1 R24-2
#
# CMP 1
CMP 0 0.785 0.585 270 N R32 Res2 ;0=1,1=0.0000
TOP 0 0.785 0.585 270 N 17 0 R32-1
TOP 1 0.785 0.6243701 270 N 2 1 R32-2
#
# CMP 2
CMP 0 0.655 0.5806299 270 N R31 Res2 ;0=1,1=0.0000
TOP 0 0.655 0.5806299 270 N 8 0 R31-1
TOP 1 0.655 0.62 270 N 1 1 R31-2
#
# CMP 3
CMP 0 0.615 0.5806299 270 N R30 Res2 ;0=1,1=0.0000
TOP 0 0.615 0.5806299 270 N 7 0 R30-1
TOP 1 0.615 0.62 270 N 2 2 R30-2
#
# CMP 4
CMP 0 0.905 0.745 180 N R19 100 ;0=1,1=0.0000
TOP 0 0.905 0.745 0 N 47 12 R19-1
TOP 1 0.9443701 0.745 0 N 56 0 R19-2
#
# CMP 5
CMP 0 0.905 0.495 180 N R18 100 ;0=1,1=0.0000
TOP 0 0.905 0.495 0 N 47 15 R18-1
TOP 1 0.9443701 0.495 0 N 6 0 R18-2
#
# CMP 6
CMP 3 1.14 0.635 0 N R14 .1_Ohm ;0=1,1=0.0276
TOP 0 1.14 0.635 180 N 3 4 R14-1
TOP 1 0.9065354 0.635 180 N 47 13 R14-2
#
# CMP 7
CMP 3 1.14 0.365 0 N R13 .1_Ohm ;0=1,1=0.0276
TOP 0 1.14 0.365 180 N 4 4 R13-1
TOP 1 0.9065354 0.365 180 N 47 19 R13-2
#
# CMP 8
CMP 0 1.14 0.74 0 N R8 100 ;0=1,1=0.0000
TOP 0 1.14 0.74 180 N 3 5 R8-1
TOP 1 1.1006299 0.74 180 N 57 0 R8-2
#
# CMP 9
CMP 0 1.14 0.48 0 N R7 100 ;0=1,1=0.0000
TOP 0 1.14 0.48 180 N 4 5 R7-1
TOP 1 1.1006299 0.48 180 N 5 0 R7-2
#
# CMP 10
CMP 0 1.2114956 0.255 0 N R3 Empty_Part_Name ;0=1,1=0.0000
TOP 0 1.2114956 0.255 180 N 51 0 R3-1
TOP 1 1.1721255 0.255 180 N 26 0 R3-2
#
# CMP 11
CMP 0 1.2114956 0.525 0 N R11 Empty_Part_Name ;0=1,1=0.0000
TOP 0 1.2114956 0.525 180 N 53 0 R11-1
TOP 1 1.1721255 0.525 180 N 22 0 R11-2
#
# CMP 12
CMP 0 1.2164956 0.795 0 N R17 Empty_Part_Name ;0=1,1=0.0000
TOP 0 1.2164956 0.795 180 N 55 0 R17-1
TOP 1 1.1771255 0.795 180 N 18 0 R17-2
#
# CMP 13
CMP 0 1.14 0.205 0 N R4 100 ;0=1,1=0.0000
TOP 0 1.14 0.205 180 N 46 5 R4-1
TOP 1 1.1006299 0.205 180 N 30 0 R4-2
#
# CMP 14
CMP 0 0.905 0.205 180 N R6 100 ;0=1,1=0.0000
TOP 0 0.905 0.205 0 N 47 20 R6-1
TOP 1 0.9443701 0.205 0 N 31 0 R6-2
#
# CMP 15
CMP 0 0.53 0.5806299 270 N R21 Res2 ;0=1,1=0.0000
TOP 0 0.53 0.5806299 270 N 41 1 R21-1
TOP 1 0.53 0.62 270 N 2 3 R21-2
#
# CMP 16
CMP 0 1.525 0.8 180 N R29 18K ;0=1,1=0.0000
TOP 0 1.525 0.8 0 N 12 0 R29-1
TOP 1 1.5643701 0.8 0 N 47 11 R29-2
#
# CMP 17
CMP 0 1.5243701 0.53 180 N R28 18K ;0=1,1=0.0000
TOP 0 1.5243701 0.53 0 N 13 0 R28-1
TOP 1 1.5637402 0.53 0 N 47 14 R28-2
#
# CMP 18
CMP 0 1.525 0.25 180 N R27 18K ;0=1,1=0.0000
TOP 0 1.525 0.25 0 N 14 0 R27-1
TOP 1 1.5643701 0.25 0 N 47 18 R27-2
#
# CMP 19
CMP 0 1.5643701 0.755 0 N R25 100K ;0=1,1=0.0000
TOP 0 1.5643701 0.755 180 N 21 3 R25-1
TOP 1 1.525 0.755 180 N 12 1 R25-2
#
# CMP 20
CMP 0 1.5643701 0.205 0 N R23 100K ;0=1,1=0.0000
TOP 0 1.5643701 0.205 180 N 29 3 R23-1
TOP 1 1.525 0.205 180 N 14 1 R23-2
#
# CMP 21
CMP 0 0.575 0.5806299 270 N R22 Res2 ;0=1,1=0.0000
TOP 0 0.575 0.5806299 270 N 42 0 R22-1
TOP 1 0.575 0.62 270 N 1 2 R22-2
#
# CMP 22
CMP 5 1.2179917 0.045 0 N U3 BSC011N03LS ;0=1,1=0.0940
TOP 0 1.2179917 0.045 180 N 46 2 U3-1
TOP 1 1.2179917 0.095 180 N 46 3 U3-2
TOP 2 1.2179917 0.145 180 N 46 1 U3-3
TOP 3 1.2179917 0.195 180 N 51 1 U3-4
TOP 4 1.4542122 0.041063 180 N 29 8 U3-5
TOP 5 1.4542122 0.0934252 180 N 29 7 U3-5
TOP 6 1.4542122 0.1457874 180 N 29 5 U3-5
TOP 7 1.4542122 0.1985433 180 N 29 4 U3-5
#
# CMP 23
CMP 5 1.2179917 0.315 0 N U5 BSC011N03LS ;0=1,1=0.0940
TOP 0 1.2179917 0.315 180 N 4 2 U5-1
TOP 1 1.2179917 0.365 180 N 4 3 U5-2
TOP 2 1.2179917 0.415 180 N 4 1 U5-3
TOP 3 1.2179917 0.465 180 N 53 1 U5-4
TOP 4 1.4542122 0.311063 180 N 25 9 U5-5
TOP 5 1.4542122 0.3634252 180 N 25 8 U5-5
TOP 6 1.4542122 0.4157874 180 N 25 5 U5-5
TOP 7 1.4542122 0.4685433 180 N 25 4 U5-5
#
# CMP 24
CMP 5 1.2179917 0.585 0 N U7 BSC011N03LS ;0=1,1=0.0940
TOP 0 1.2179917 0.585 180 N 3 2 U7-1
TOP 1 1.2179917 0.635 180 N 3 3 U7-2
TOP 2 1.2179917 0.685 180 N 3 1 U7-3
TOP 3 1.2179917 0.735 180 N 55 1 U7-4
TOP 4 1.4542122 0.581063 180 N 21 7 U7-5
TOP 5 1.4542122 0.6334252 180 N 21 8 U7-5
TOP 6 1.4542122 0.6857874 180 N 21 4 U7-5
TOP 7 1.4542122 0.7385433 180 N 21 5 U7-5
#
# CMP 25
CMP 3 1.14 0.095 0 N R5 .1_Ohm ;0=1,1=0.0276
TOP 0 1.14 0.095 180 N 46 4 R5-1
TOP 1 0.9065354 0.095 180 N 47 21 R5-2
#