#
#Component attribute names
#
@0 .comp_mount_type
@1 .comp_height

# CMP 0
CMP 1 0.625 1.475 90 N R40 Res2 ;0=1,1=0.0940
TOP 0 0.625 1.475 90 N 1 0 R40-1
TOP 1 0.625 1.4041339 90 N 5 1 R40-2
#
# CMP 1
CMP 1 0.725 1.475 90 N R39 Res2 ;0=1,1=0.0940
TOP 0 0.725 1.475 90 N 2 0 R39-1
TOP 1 0.725 1.4041339 90 N 6 1 R39-2
#
# CMP 2
CMP 1 0.825 1.475 90 N R38 Res2 ;0=1,1=0.0940
TOP 0 0.825 1.475 90 N 3 0 R38-1
TOP 1 0.825 1.4041339 90 N 7 1 R38-2
#
# CMP 3
CMP 1 0.925 1.475 90 N R21 Res2 ;0=1,1=0.0940
TOP 0 0.925 1.475 90 N 4 0 R21-1
TOP 1 0.925 1.4041339 90 N 8 1 R21-2
#
# CMP 4
CMP 1 0.2 1.25 270 N R41 empty_part_name ;0=1,1=0.0276
TOP 0 0.2 1.25 270 N 25 0 R41-1
TOP 1 0.2 1.3208661 270 N 74 3 R41-2
#
# CMP 5
CMP 1 1.3138979 1.3741339 270 N C35 empty_part_name ;0=1,1=0.0276
TOP 0 1.3138979 1.3741339 270 N 82 43 C35-1
TOP 1 1.3138979 1.445 270 N 35 0 C35-2
#
# CMP 6
CMP 1 1.285 1.02 270 N C23 empty_part_name ;0=1,1=0.0000
TOP 0 1.285 1.02 270 N 45 4 C23-1
TOP 1 1.285 1.0908661 270 N 82 85 C23-2
#
# CMP 7
CMP 3 1.375 0.93 270 N C19 empty_part_name ;0=1,1=0.0315
TOP 0 1.375 0.93 270 N 37 1 C19-1
TOP 1 1.375 1.065 270 N 82 58 C19-2
#
# CMP 8
CMP 1 1.165 1.5908661 90 N R20 100K ;0=1,1=0.0000
TOP 0 1.165 1.5908661 90 N 76 27 R20-1
TOP 1 1.165 1.52 90 N 26 3 R20-2
#
# CMP 9
CMP 1 1.165 1.445 90 N R26 4.3K ;0=1,1=0.0000
TOP 0 1.165 1.445 90 N 26 4 R26-1
TOP 1 1.165 1.3741339 90 N 82 65 R26-2
#
# CMP 10
CMP 1 1.265 1.445 90 N C1 empty_part_name ;0=1,1=0.0000
TOP 0 1.265 1.445 90 N 38 3 C1-1
TOP 1 1.265 1.3741339 90 N 82 67 C1-2
#
# CMP 11
CMP 1 1.215 1.445 90 N C14 1000_pf ;0=1,1=0.0000
TOP 0 1.215 1.445 90 N 26 1 C14-1
TOP 1 1.215 1.3741339 90 N 82 68 C14-2
#
# CMP 12
CMP 1 1.3611419 1.3741339 270 N C2 empty_part_name ;0=1,1=0.0000
TOP 0 1.3611419 1.3741339 270 N 82 42 C2-1
TOP 1 1.3611419 1.445 270 N 75 0 C2-2
#
# CMP 13
CMP 1 1.7958661 1.175 0 N R15 5.1 ;0=1,1=0.0000
TOP 0 1.7958661 1.175 180 N 62 13 R15-1
TOP 1 1.725 1.175 180 N 52 1 R15-2
#
# CMP 14
CMP 1 1.7958661 1.085 0 N R9 5.1 ;0=1,1=0.0000
TOP 0 1.7958661 1.085 180 N 66 11 R9-1
TOP 1 1.725 1.085 180 N 53 0 R9-2
#
# CMP 15
CMP 1 1.795 0.995 0 N R1 5.1 ;0=1,1=0.0000
TOP 0 1.795 0.995 180 N 70 11 R1-1
TOP 1 1.7241339 0.995 180 N 54 1 R1-2
#
# CMP 16
CMP 19 1.645 1.175 0 N D6 Diode ;0=1,1=0.0014
TOP 0 1.645 1.175 180 N 52 2 D6-1
TOP 1 1.5780709 1.175 180 N 82 56 D6-2
#
# CMP 17
CMP 19 1.65 1.085 0 N D4 Diode ;0=1,1=0.0014
TOP 0 1.65 1.085 180 N 53 2 D4-1
TOP 1 1.5830709 1.085 180 N 82 46 D4-2
#
# CMP 18
CMP 19 1.65 0.995 0 N D2 Diode ;0=1,1=0.0014
TOP 0 1.65 0.995 180 N 54 0 D2-1
TOP 1 1.5830709 0.995 180 N 82 48 D2-2
#
# CMP 19
CMP 1 1.625 2.35 90 N C30 0.1_uF ;0=1,1=0.0000
TOP 0 1.625 2.35 90 N 38 2 C30-1
TOP 1 1.625 2.2791339 90 N 82 39 C30-2
#
# CMP 20
CMP 1 1.98 2.05 90 N C28 1000_pf ;0=1,1=0.0000
TOP 0 1.98 2.05 90 N 82 37 C28-1
TOP 1 1.98 1.9791339 90 N 23 1 C28-2
#
# CMP 21
CMP 1 2.08 2.05 90 N C25 1000_pf ;0=1,1=0.0000
TOP 0 2.08 2.05 90 N 82 40 C25-1
TOP 1 2.08 1.9791339 90 N 24 1 C25-2
#
# CMP 22
CMP 1 1.88 1.9791339 270 N C29 1000_pf ;0=1,1=0.0000
TOP 0 1.88 1.9791339 270 N 22 1 C29-1
TOP 1 1.88 2.05 270 N 82 38 C29-2
#
# CMP 23
CMP 1 2.125 2.05 90 N R44 empty_part_name ;0=1,1=0.0276
TOP 0 2.125 2.05 90 N 94 2 R44-1
TOP 1 2.125 1.9791339 90 N 24 0 R44-2
#
# CMP 24
CMP 1 2.025 2.05 90 N R45 empty_part_name ;0=1,1=0.0276
TOP 0 2.025 2.05 90 N 93 2 R45-1
TOP 1 2.025 1.9791339 90 N 23 0 R45-2
#
# CMP 25
CMP 1 1.925 2.05 90 N R46 empty_part_name ;0=1,1=0.0276
TOP 0 1.925 2.05 90 N 92 1 R46-1
TOP 1 1.925 1.9791339 90 N 22 0 R46-2
#