! Custom MMIC Design Services Inc.
! 1 Park Drive Unit 12
! Westford MA 01886
! Phone: (978) 467-4290
! Fax: (978) 467-4294
!
! Device: CMD192C5
! Description:DC-20 GHz Distributed Driver Amplifier
! Package: 5x5 QFN
!
! Port 1 = RF in
! Port 2 = RF out
!
! Vdd=8.0V
! Vgg =-1.0V
!
! Network Analyzer used for data collection								
!								
! Data taken at T=+25C								
! Data represents typical S-Parameter performace								
! Custom MMIC reserves the right to change this data at any time								
!								
!Freq.	S11	S11	S21	S21	S12	S12	S22	S22
!GHz	dB	Deg	dB	Deg	dB	Deg	dB	Deg
# GHZ S DB R 50								
0.05	-15.819703	179.384064	18.114285	176.52536	-61.04155	-127.910271	-24.828379	-11.48593
0.29975	-17.865364	153.983093	18.324928	171.675583	-65.67598	-172.451996	-24.668604	8.204439
0.5495	-19.626547	161.076431	18.681604	159.955414	-59.838394	145.221634	-21.235806	-10.278026
0.79925	-18.690386	155.823944	18.429302	149.308746	-56.935436	112.841568	-22.078613	-34.963131
1.049	-18.566992	145.024826	18.256701	140.66597	-55.375141	92.370834	-23.825024	-43.790009
1.29875	-18.933739	133.963791	18.218117	132.34935	-53.735535	82.071823	-24.673725	-46.17535
1.5485	-19.592346	123.170654	18.248976	123.82106	-52.226368	71.252617	-24.841757	-47.960449
1.79825	-20.502207	112.772881	18.312609	115.088013	-50.976711	60.453579	-24.695974	-50.843151
2.048	-21.642483	102.172218	18.389772	106.144295	-49.622856	51.302402	-24.377821	-54.469261
2.29775	-23.142836	91.550613	18.470194	97.074532	-48.511063	42.60479	-24.059629	-58.61483
2.5475	-25.057184	81.294739	18.558075	87.836121	-47.358093	34.3004	-23.850615	-63.01086
2.79725	-27.511114	71.185951	18.634117	78.523125	-46.337769	25.988438	-23.672318	-68.238235
3.047	-31.001123	61.019222	18.712273	69.097603	-45.300655	17.351774	-23.534182	-72.867096
3.29675	-36.893696	49.626873	18.769747	59.539848	-44.406033	8.745472	-23.516964	-77.001701
3.5465	-60.329941	-0.38666	18.82029	50.066616	-43.633125	0.045661	-23.619574	-79.958794
3.79625	-38.357246	-145.40239	18.877949	40.450401	-42.782185	-7.294704	-23.780491	-82.490395
4.046	-32.277348	-156.46965	18.907993	30.813866	-42.039356	-15.594668	-24.01017	-84.693161
4.29575	-28.935064	-167.745743	18.948689	21.193935	-41.310925	-23.78474	-24.342926	-85.067879
4.5455	-26.71257	-177.788757	18.961679	11.541808	-40.78183	-32.146076	-24.442244	-84.141426
4.79525	-25.178425	171.444321	18.984568	1.937438	-40.178715	-40.287453	-24.485401	-81.453384
5.045	-24.059803	161.397949	18.988091	-7.734021	-39.653622	-48.477215	-24.214758	-77.068726
5.29475	-23.204952	151.439865	18.979513	-17.289644	-39.152596	-56.675583	-23.629917	-73.683891
5.5445	-22.738894	141.803406	18.976791	-26.885273	-38.763733	-65.390526	-22.812061	-70.225456
5.79425	-22.623989	134.482574	18.948429	-36.310028	-38.590149	-74.060982	-21.456511	-68.220192
6.044	-22.096176	135.389526	18.958729	-45.364639	-38.94622	-80.327621	-19.910242	-70.86319
6.29375	-19.208675	126.340729	19.03013	-54.577961	-38.524536	-78.716743	-19.142485	-79.775566
6.5435	-18.390968	106.514168	19.105646	-64.411331	-37.035313	-85.678749	-19.518545	-80.332687
6.79325	-18.377054	91.987617	19.105352	-74.285484	-36.405418	-95.571846	-18.775444	-77.775711
7.043	-18.289522	79.494469	19.090382	-83.746605	-35.920048	-104.807198	-17.739132	-78.988098
7.29275	-18.333284	67.612999	19.084749	-93.570908	-35.464294	-113.308189	-16.750084	-81.969406
7.5425	-18.369087	56.31345	19.051956	-102.828331	-35.083378	-121.606483	-15.762455	-85.650902
7.79225	-18.411877	45.22913	19.086037	-112.158669	-34.789761	-130.444	-14.952869	-90.550102
8.042	-18.470802	34.905083	19.063314	-121.568207	-34.401268	-138.816498	-14.257812	-95.560585
8.29175	-18.524956	24.052748	19.15295	-130.923782	-34.091835	-146.772034	-13.619974	-101.30294
8.5415	-18.692684	13.742559	19.160368	-140.598068	-33.819649	-154.927368	-13.130794	-107.234474
8.79125	-18.800604	3.938179	19.19972	-149.633377	-33.477688	-163.099945	-12.648386	-113.459091
9.041	-19.041529	-6.352728	19.264599	-159.493484	-33.121452	-171.293732	-12.265971	-120.111
9.29075	-19.298557	-15.965611	19.311235	-168.440613	-32.742016	-179.386337	-11.985318	-126.402901
9.5405	-19.747528	-26.562202	19.432068	-177.753433	-32.293919	172.215179	-11.730681	-133.539642
9.79025	-20.649372	-35.751518	19.509275	172.650269	-31.784786	163.763992	-11.640758	-141.525604
10.04	-21.736633	-45.057571	19.727379	162.551941	-31.283136	154.712418	-11.616304	-149.775558
10.28975	-23.531012	-49.743118	19.802471	152.42247	-30.810732	145.190277	-11.85985	-158.861923
10.5395	-25.382751	-48.434261	19.927271	142.280899	-30.428539	135.432587	-12.29764	-167.313553
10.78925	-27.199362	-39.941471	19.978884	131.918839	-29.916647	126.938011	-12.739597	-175.519623
11.039	-27.55039	-23.565498	20.120432	122.132607	-29.297312	116.690483	-13.556169	173.528778
11.28875	-26.446175	-5.595935	20.229473	111.485687	-28.884598	106.021797	-14.922089	163.305649
11.5385	-23.663752	2.143298	20.330521	101.034752	-28.46089	95.837036	-16.48988	152.933807
11.78825	-21.184929	0.836741	20.420174	90.130608	-28.096998	85.952156	-18.767012	141.635178
12.038	-19.063297	-3.162742	20.48711	79.318275	-27.677086	75.832893	-22.243181	126.982239
12.28775	-17.351191	-10.482676	20.515156	68.297485	-27.236862	65.365868	-28.745188	96.55555
12.5375	-16.011318	-18.890833	20.52364	57.280125	-26.914232	55.050053	-31.065796	-6.792577
12.78725	-14.850707	-28.407784	20.445101	46.350483	-26.632351	44.679951	-23.433512	-49.508179
13.037	-14.110864	-38.10775	20.402561	35.720245	-26.326178	34.536507	-18.952353	-67.962234
13.28675	-13.632442	-47.391506	20.309191	25.068922	-26.113525	24.803223	-15.991098	-83.694191
13.5365	-13.474217	-55.822632	20.350876	15.406174	-25.878437	15.426164	-13.942377	-96.227951
13.78625	-13.201712	-64.523598	20.264818	4.174552	-25.523834	5.555111	-12.198843	-108.204659
14.036	-13.550554	-72.33149	20.294859	-5.601345	-25.312576	-4.424354	-11.256853	-123.641769
14.28575	-14.103351	-77.891304	20.332497	-16.517939	-25.297701	-13.68261	-11.248397	-138.537964
14.5355	-14.508646	-79.163872	20.328226	-26.142181	-25.175827	-20.917202	-11.632966	-143.786072
14.78525	-13.842483	-78.540276	20.41811	-37.281025	-24.773603	-28.290112	-10.951411	-149.224304
15.035	-13.252043	-90.510567	20.366745	-47.171001	-24.131716	-36.362743	-10.252542	-158.728714
15.28475	-14.433385	-100.636063	20.585943	-57.626488	-23.545395	-46.335571	-10.00607	-172.134781
15.5345	-16.145193	-102.653229	20.602715	-68.413788	-23.041067	-56.759029	-10.012363	173.961578
15.78425	-17.953302	-96.86499	20.835732	-79.404694	-22.57922	-68.006874	-10.301631	158.40535
16.034	-18.249002	-80.050392	20.960583	-91.05706	-22.243176	-79.721222	-11.131803	141.250183
16.28375	-16.874254	-67.752258	21.162813	-103.050377	-21.969723	-91.055733	-12.409754	122.066681
16.5335	-14.439652	-63.435978	21.165279	-115.658035	-21.747282	-102.965973	-14.14378	96.531563
16.78325	-12.439162	-67.20089	21.201899	-127.993996	-21.631578	-114.594994	-15.994988	65.268372
17.033	-10.815124	-73.458115	21.11838	-140.190018	-21.431297	-126.785881	-16.894201	24.402966
17.28275	-9.61486	-82.925827	21.079807	-152.58194	-21.513407	-138.80722	-16.027351	-23.483784
17.5325	-8.789474	-92.379234	20.889566	-163.883942	-21.479046	-149.589111	-14.87091	-62.709244
17.78225	-8.29703	-103.210594	20.913979	-175.651901	-21.42123	-160.663055	-13.15468	-86.258514
18.032	-8.197139	-114.54026	20.799345	173.571609	-21.276144	-171.518677	-11.610791	-107.96978
18.28175	-8.347472	-125.419708	21.085264	161.945297	-21.004847	177.425186	-10.55694	-128.070312
18.5315	-9.0586	-137.67775	21.199442	149.283646	-20.517939	166.02565	-9.758873	-146.890915
18.78125	-10.184888	-151.250702	21.456652	137.160095	-20.078892	153.068008	-8.776038	-169.891037
19.031	-13.052248	-168.630356	21.689074	123.532921	-19.620653	138.607803	-8.454535	162.406601
19.28075	-20.154684	178.511353	22.0215	107.123268	-19.281204	123.345749	-8.800917	132.305115
19.5305	-28.69335	-52.460232	21.930809	90.560013	-19.058895	107.058609	-8.924829	97.565262
19.78025	-14.60683	-48.061508	21.654453	72.018433	-19.11375	89.713821	-9.006917	57.441238
20.03	-10.008119	-66.007446	20.716133	56.867268	-19.43367	74.477646	-8.8013	21.046501
20.27975	-7.788588	-81.277626	20.095514	42.245026	-19.995358	61.104317	-8.291593	-11.996733
20.5295	-6.340697	-94.430984	19.349567	30.051554	-20.356192	47.791565	-7.716778	-37.475281
20.77925	-5.549567	-107.39473	18.867111	16.392418	-20.546988	35.827484	-7.063408	-58.558472
21.029	-5.141913	-119.477325	18.002197	6.094247	-20.929377	25.19206	-6.41991	-77.324844
21.27875	-5.06802	-130.615906	17.981503	-5.716739	-21.149303	14.677657	-6.282568	-94.79911
21.5285	-5.284916	-142.120514	17.741316	-17.931219	-21.023308	4.043396	-6.216937	-109.55938
21.77825	-6.06449	-153.313919	18.046453	-31.713879	-20.579914	-7.236885	-6.32928	-125.635612
22.028	-7.50087	-162.725006	17.77039	-48.611824	-20.49724	-21.087526	-7.255241	-141.615005
22.27775	-10.133204	-167.641708	17.653465	-66.89743	-20.439461	-37.01474	-9.070294	-157.165741
22.5275	-12.702258	-153.004608	16.715836	-86.897293	-20.747576	-52.821381	-12.658331	-165.662338
22.77725	-12.188342	-135.713028	15.526686	-102.802292	-21.23418	-68.242569	-16.914236	-156.245346
23.027	-10.142403	-126.556541	14.369357	-119.928352	-22.207016	-84.190704	-18.063091	-116.338249
23.27675	-8.410477	-130.423737	13.020234	-134.922684	-23.212404	-96.923317	-14.598178	-98.746162
23.5265	-7.543485	-136.71669	11.890842	-149.798111	-24.465889	-108.952751	-11.637435	-98.898697
23.77625	-7.395356	-143.891296	10.421102	-166.25914	-25.980637	-120.091377	-10.036881	-103.704262
24.026	-7.959386	-148.192017	8.844262	178.807404	-27.287979	-130.551651	-8.612291	-108.566841
24.27575	-8.595181	-146.255798	6.819362	161.948364	-29.131645	-139.871521	-7.870656	-115.273209
24.525499	-8.417081	-140.543137	4.200361	148.748184	-31.385624	-144.890427	-7.28934	-119.908028
24.775249	-7.476661	-138.191833	1.273757	138.034897	-33.27634	-144.332565	-6.837625	-125.367516
25.024999	-6.612816	-139.685593	-2.311169	137.257599	-34.38205	-138.978424	-6.680144	-128.543442
25.274749	-6.013555	-142.306137	-4.421713	146.808563	-34.740032	-131.891342	-6.232548	-131.573425
25.524499	-5.550289	-144.178314	-4.53775	153.951797	-34.03141	-132.518387	-6.11368	-135.001251
25.774249	-5.023973	-145.797546	-3.788881	152.958374	-32.930679	-139.346176	-5.62274	-136.218933
26.023999	-4.379888	-148.399704	-3.79576	143.818192	-33.051945	-150.803024	-5.164123	-140.246964
26.273749	-3.813941	-152.189026	-4.219122	137.289566	-33.652733	-157.557037	-4.860117	-142.46582
26.523499	-3.408672	-155.468414	-4.280886	128.164062	-33.34457	-167.919083	-4.389601	-146.053497
26.773249	-2.907827	-160.168472	-5.166746	119.867546	-35.560642	176.168915	-4.200862	-150.017319
27.022999	-2.713665	-165.06012	-5.875887	110.795151	-38.109344	-179.725296	-3.77734	-153.142624
27.272749	-2.612898	-168.894363	-6.868275	103.037964	-37.219368	-172.332214	-3.649496	-157.773041
27.522499	-2.510146	-172.628571	-7.349785	98.198975	-36.362957	-174.126663	-3.481062	-159.74614
27.772249	-2.432637	-175.172562	-7.843561	91.894066	-34.829334	178.37883	-3.174515	-163.685257
28.021999	-2.231826	-177.83815	-8.046453	87.015877	-33.015533	155.707809	-3.147442	-166.314713
28.271749	-2.098532	178.99585	-8.066975	77.015831	-33.657486	129.209946	-2.699523	-169.881454
28.521499	-1.949796	176.373291	-8.408156	69.334312	-35.106052	103.451576	-2.678741	-174.275665
28.771249	-1.724329	173.329407	-8.947806	57.822227	-37.300369	74.481995	-2.490939	-176.807251
29.020999	-1.549591	170.251114	-9.643572	48.943378	-41.578575	38.188511	-2.389554	178.853409
29.270749	-1.338012	166.731567	-10.005588	39.041523	-48.309505	-4.078397	-2.39601	176.853531
29.520499	-1.228164	163.557724	-11.117025	29.248827	-51.525635	-90.03862	-2.10985	172.733139
29.770249	-1.117782	160.04866	-11.638554	20.756701	-47.478222	-143.651321	-2.152042	169.791534
30.019999	-0.997098	156.716171	-12.520246	11.248693	-45.458389	-175.038574	-1.971937	166.441116
30.269749	-0.863635	153.191376	-13.546142	4.762951	-44.220444	176.15535	-1.980131	163.393311
30.519499	-0.751551	149.261856	-14.401039	1.936823	-42.082764	142.439774	-1.946629	160.481567
30.769249	-0.739666	145.700531	-15.037229	-8.806037	-46.893059	116.347549	-1.993062	158.232895
31.018999	-0.634092	142.004089	-15.763058	-18.599602	-49.086586	138.249069	-1.862729	155.535248
31.268749	-0.52804	137.474823	-17.346622	-27.743315	-50.94408	96.993011	-1.782155	154.159805
31.518499	-0.557498	133.0168	-18.191034	-32.838982	-47.581615	-101.385605	-1.502394	150.420654
31.768249	-0.714041	128.471542	-19.57596	-39.167263	-42.165085	-145.7854	-1.52298	148.90152
32.017999	-0.934457	124.474228	-20.5973	-38.759628	-38.099735	-152.28624	-0.996769	145.206238
32.267749	-1.179862	122.087761	-21.052658	-49.157585	-35.225109	177.410187	-1.014862	140.945801
32.517499	-0.862195	118.889557	-23.188583	-55.858395	-36.367256	161.48259	-0.920782	137.93895
32.767249	-0.825997	112.229202	-25.971375	-49.290035	-35.729008	174.991028	-0.749607	134.541733
33.016999	-1.194921	105.774246	-26.480635	-43.828266	-32.230961	172.859741	-0.567727	130.830688
33.266749	-1.594768	99.482704	-25.059769	-34.04826	-30.181152	154.912979	-0.254587	125.748451
33.516499	-2.238803	93.126236	-23.723038	-37.19503	-28.68951	145.656708	-0.306406	119.699051
33.766249	-3.099757	86.655251	-23.493267	-50.225807	-27.19438	139.143341	-0.300425	116.346489
34.015999	-4.655174	81.019142	-22.216295	-59.844685	-25.680849	123.904587	-0.228873	109.447205
34.265749	-6.242977	80.779213	-22.677347	-87.542107	-24.151392	118.285957	-0.573759	106.229942
34.515499	-7.844231	83.243668	-26.801159	-103.564743	-22.349657	103.894508	-0.275128	99.747757
34.765249	-9.027281	90.192795	-32.598675	-111.48159	-22.155651	88.610397	-0.93188	92.928894
35.014999	-9.392262	97.117661	-36.052059	-67.791542	-21.656466	77.531723	-0.696608	89.630562
35.264749	-9.517877	101.557159	-33.167248	-31.565447	-21.069166	69.666733	-1.404105	79.7845
35.514499	-9.776643	103.001686	-28.868036	-13.989891	-20.587936	64.266479	-1.697762	79.156631
35.764249	-10.545457	107.569153	-24.478256	-16.21965	-18.409279	53.329563	-2.05399	67.216736
36.013999	-10.886832	116.648582	-21.083128	-40.042694	-17.767424	38.097797	-3.226912	64.717377
36.263749	-10.621403	125.011726	-19.057491	-63.844486	-17.102657	22.41897	-3.747712	55.36171
36.513499	-9.763124	133.533157	-19.384302	-85.264763	-16.985712	6.40877	-5.858288	55.56263
36.763249	-8.560835	137.548401	-18.348989	-103.494888	-17.040979	-5.546309	-5.701767	54.688042
37.012999	-7.392153	138.732407	-18.40341	-126.496704	-17.566338	-19.822248	-7.561722	48.488014
37.262749	-6.288023	137.226807	-18.031193	-149.653015	-17.735363	-32.811012	-8.308502	55.182091
37.512499	-5.466601	134.039474	-17.323788	-172.818008	-18.322079	-43.524536	-8.731489	49.86591
37.762249	-4.895569	130.659775	-17.098104	162.738953	-19.434694	-53.580246	-10.012316	51.635727
38.011999	-4.461942	127.546494	-17.109453	130.232315	-19.845509	-63.542496	-10.037745	51.205761
38.261749	-4.268859	124.834892	-16.535477	103.154686	-20.334555	-70.80793	-11.110122	46.690758
38.511499	-4.053641	122.244499	-16.441881	74.828369	-21.160009	-76.72229	-11.836779	46.262085
38.761249	-3.926373	120.602776	-16.855753	49.849342	-21.654774	-87.656441	-12.923481	36.819576
39.010999	-3.700177	118.655968	-17.183998	27.913046	-21.869255	-95.943886	-15.525255	30.141022
39.260749	-3.419206	117.310417	-17.419437	6.8954	-23.356178	-104.759445	-18.669836	19.651932
39.510499	-3.13599	115.656204	-17.091883	-12.634309	-25.010897	-109.627518	-26.525053	-8.141568
39.760249	-2.789179	113.181183	-16.479601	-27.766956	-27.434998	-110.860413	-27.53359	-146.673584
40.009999	-2.723758	109.876404	-16.308496	-54.453686	-25.674181	-102.109428	-19.554358	-172.36763
40.259749	-2.628694	107.985931	-16.397156	-74.432152	-24.646599	-107.474907	-13.464905	174.267883
40.509499	-2.442819	106.164307	-17.991785	-99.396172	-23.997391	-121.987396	-11.659469	156.456665
40.759249	-2.303519	104.400589	-19.021542	-117.168526	-23.837778	-135.470016	-10.538324	153.537552
41.008999	-2.06184	102.160408	-20.637455	-132.292999	-24.882969	-146.803955	-9.362328	143.727661
41.258749	-1.864656	99.1894	-21.167473	-145.562424	-25.552015	-164.568344	-9.283047	142.825638
41.508499	-1.718688	96.395966	-21.453762	-164.724716	-25.815098	179.948776	-7.71737	140.487289
41.758249	-1.524817	93.822945	-22.766445	169.35376	-27.373114	163.01651	-7.546298	136.529999
42.007999	-1.361402	91.394989	-26.896042	151.042831	-31.10656	144.246948	-6.044495	138.929535
42.257749	-1.134433	87.255302	-29.485477	143.977295	-32.360043	122.811516	-4.949908	130.703735
42.507499	-1.180187	83.770409	-30.558792	141.795471	-36.550545	122.037895	-4.336737	127.914528
42.757249	-1.265439	80.772781	-31.33024	163.115967	-37.358723	144.085999	-3.331714	120.129356
43.006999	-1.40765	78.263832	-26.605236	141.948471	-34.356163	120.9114	-3.239371	113.273933
43.256749	-1.398169	76.551079	-28.690638	117.563354	-35.176323	88.020958	-2.752831	109.611679
43.506499	-1.314982	74.108253	-27.864042	98.746574	-36.35482	79.481056	-2.269191	103.185394
43.756249	-1.278225	72.134552	-25.717192	83.988457	-34.163673	72.499641	-2.128967	98.180344
44.005999	-1.110012	69.281174	-23.198278	66.53141	-30.245739	52.36042	-1.753185	91.189705
44.255749	-0.971526	65.10112	-23.705511	25.560162	-29.773191	16.095234	-1.988569	85.486473
44.505499	-1.073098	60.43058	-24.964375	16.431372	-29.741995	-3.736418	-1.687447	81.914642
44.755249	-1.288625	57.830582	-26.643681	-2.529843	-31.375875	-14.897511	-1.784103	73.89946
45.004999	-1.366147	54.583168	-28.056757	-6.476584	-34.442505	-26.549587	-2.01029	71.623596
45.254749	-1.527376	51.609768	-26.203978	-10.351567	-31.777317	-5.242227	-1.896887	66.181297
45.504499	-1.672859	48.816269	-25.668961	-23.841866	-29.80065	-20.606249	-2.197784	62.456997
45.754249	-1.855278	45.77002	-24.715307	-36.782635	-28.298386	-24.449127	-1.743926	58.446827
46.003999	-2.003968	42.357983	-24.531366	-41.032284	-27.234446	-36.787457	-2.07015	50.921535
46.253749	-2.16325	39.698162	-24.299789	-41.643665	-27.013664	-45.551003	-2.219369	47.99131
46.503499	-2.29989	36.798351	-23.497662	-63.71933	-25.379421	-55.838085	-2.314738	40.808018
46.753249	-2.434427	34.226646	-21.869823	-68.00631	-24.970924	-68.345337	-2.953058	36.59034
47.002999	-2.674314	30.816065	-22.207788	-77.284424	-24.274691	-70.434921	-2.95951	33.374378
47.252749	-2.799537	27.449078	-21.444677	-91.166771	-23.322868	-82.111877	-3.401431	26.325592
47.502499	-2.98748	23.926929	-19.954762	-101.600746	-21.407648	-97.474731	-3.909992	23.868086
47.752249	-3.19248	20.082563	-19.716574	-111.229034	-20.363577	-114.119148	-4.158281	19.452402
48.001999	-3.506446	16.881557	-18.82234	-125.701416	-19.86945	-128.10498	-4.723653	15.026875
48.251749	-3.783104	13.234484	-18.324697	-138.136566	-19.210381	-147.529419	-5.070888	10.720948
48.501499	-4.012405	8.955891	-18.71731	-143.011307	-19.040178	-162.485336	-5.86032	6.734105
48.751249	-4.373244	4.482796	-17.750681	-176.042511	-18.946585	-179.002899	-6.303257	5.32379
49.000999	-4.637271	0.456281	-17.6215	174.242767	-18.732994	163.902557	-6.573792	2.619147
49.250749	-5.009336	-5.174139	-17.473368	154.269485	-18.595789	143.321625	-7.083965	0.711467
49.500499	-5.438349	-9.862865	-17.595055	141.75296	-19.621582	132.836304	-6.588021	-3.5768
49.750249	-5.96532	-16.161379	-17.93272	124.873184	-20.164778	120.16761	-6.850221	-11.414062
49.999999	-6.470995	-23.494087	-17.073038	108.028351	-19.879267	104.971542	-6.96354	-19.334841
