! Custom MMIC Design Services Inc.			
! 300 Apollo Drive			
! Chelmsford MA 01824			
! Phone: (978) 467-4290			
! Fax: (978) 467-4294			
!			
! Device: CMD240P4			
! Description: DC - 22 GHz Distributed Low Noise Amplifier			
! Package:P4			
!			
! Port 1 = RF in			
! Port 2 = RF out			
!			
! Vdd=5.0V			
! Vgg = -0.6V			
!			
! Network Analyzer used for data collection								
! 								
! Data taken at T=+25C								
! Data represents typical S-Parameter performance								
! Custom MMIC reserves the right to change this data at any time								
!								
!GHz	dB	Deg	dB	Deg	dB	Deg	dB	Deg
# GHZ S DB R 50								
0.045	-26.538408	2.838424	15.97661283	174.949173	-74.924026	-6.05559	-29.318237	-6.412873
0.194775	-20.143692	3.163683	15.9659285	162.771637	-72.097923	89.370934	-25.130623	-13.2386
0.34455	-18.385056	-67.265381	15.8729505	138.984848	-68.457138	54.355373	-25.937893	-107.45179
0.494325	-27.240141	-92.964142	15.827771	128.457977	-67.108589	42.331753	-30.879679	-71.830498
0.6441	-28.066494	-53.773525	15.91952517	115.49649	-66.412636	28.804924	-25.575205	-103.251099
0.793875	-23.174654	-72.095001	15.87681117	100.662735	-65.38398	23.924141	-26.111313	-149.493805
0.94365	-22.375368	-109.622513	15.72978783	85.376656	-62.978924	18.069721	-29.706942	-174.62619
1.093425	-23.721601	-140.894592	15.53225117	71.03907	-62.084404	5.07514	-30.369442	-164.749313
1.2432	-25.36281	-165.984894	15.3388615	56.174717	-60.437	2.35836	-24.808187	-169.422272
1.392975	-26.704689	172.255493	15.1091245	39.019821	-57.338257	-8.327045	-19.140623	152.699173
1.54275	-28.158169	146.222321	14.83184867	21.520454	-55.205463	-31.779226	-16.955505	99.56102
1.692525	-29.458389	119.17823	14.66394767	8.366035	-54.572956	-53.013092	-17.498333	58.582088
1.8423	-30.083189	92.638687	14.59995483	-4.245739	-54.507236	-68.799385	-18.277643	28.77412
1.992075	-30.113655	65.172523	14.55213317	-17.438696	-54.160187	-83.22834	-18.753643	5.805929
2.14185	-29.453671	41.75589	14.53451333	-29.67791	-53.81123	-96.711205	-18.99058	-14.225964
2.291625	-28.258781	18.045918	14.52549	-43.642059	-53.523682	-110.185493	-19.24947	-31.59844
2.4414	-27.014988	0.872507	14.54407867	-57.695026	-53.27813	-124.193771	-19.435768	-48.431606
2.591175	-25.901735	-17.845205	14.54036583	-70.689491	-53.17498	-137.429794	-19.35354	-63.260738
2.74095	-25.905687	-36.450153	14.5370605	-84.190308	-54.011227	-149.983871	-19.71689	-77.757339
2.890725	-24.417877	-39.264088	14.55805017	-98.566666	-52.393963	-152.731262	-19.691593	-87.40242
3.0405	-23.061693	-55.444077	14.54617483	-112.482712	-51.536873	-169.484863	-19.704042	-102.023346
3.190275	-22.218346	-67.877396	14.53699533	-126.211166	-51.070744	177.661148	-19.861263	-112.989014
3.34005	-21.584469	-82.217117	14.52132083	-140.360886	-50.740299	163.913101	-20.037525	-123.438622
3.489825	-20.854862	-96.448051	14.51202867	-154.30336	-50.379642	150.006027	-20.135992	-135.389328
3.6396	-20.181664	-110.004082	14.48189467	-168.323639	-49.947849	137.826401	-20.549374	-145.352859
3.789375	-19.503237	-122.099464	14.48226183	177.845688	-49.716732	124.097107	-20.62994	-154.66153
3.93915	-19.006203	-134.145355	14.4578805	163.35405	-49.444458	110.680542	-20.927982	-164.524323
4.088925	-18.774925	-146.414169	14.45323767	149.723389	-49.160713	97.087318	-21.227283	-172.745712
4.2387	-18.399609	-159.256927	14.45653633	135.632828	-48.801086	83.972084	-21.474262	179.810928
4.388475	-18.261173	-171.336273	14.46145333	120.815498	-48.552803	70.456009	-21.668436	172.066162
4.53825	-18.030777	176.335205	14.47669317	107.120773	-48.1577	57.231602	-21.955999	167.659164
4.688025	-18.003241	163.365128	14.485371	93.315475	-47.96991	44.746117	-22.210381	158.893265
4.8378	-17.931139	151.508865	14.50216883	78.223129	-47.684898	31.339447	-22.274075	155.848648
4.987575	-17.836214	138.390793	14.48620533	64.558395	-47.50465	17.667252	-22.300196	149.17009
5.13735	-17.997042	127.076431	14.4939175	51.264416	-47.354443	4.192742	-22.160116	142.533936
5.287125	-18.052614	114.492233	14.49235467	36.272766	-47.005318	-8.807815	-22.222303	139.165543
5.4369	-18.26066	102.73877	14.491212	23.312269	-47.14843	-22.893864	-21.498915	129.95755
5.586675	-18.474718	91.815628	14.4650995	9.423343	-46.891056	-36.40118	-21.64937	123.476776
5.73645	-18.793398	82.364883	14.50389367	-4.891557	-47.269859	-50.320045	-21.045826	117.030319
5.886225	-18.414476	71.401512	14.531858	-19.244976	-47.104687	-55.706844	-20.401552	106.908852
6.036	-18.698416	56.239487	14.54816017	-32.614243	-45.97578	-69.283302	-20.337149	96.004959
6.185775	-18.940756	44.971272	14.584836	-47.258675	-45.902443	-84.674782	-19.771412	89.406029
6.33555	-19.559273	33.682575	14.6192545	-61.787483	-45.425774	-98.062996	-19.562124	76.078674
6.485325	-19.96977	22.547653	14.63868333	-75.639648	-45.17511	-112.532349	-19.272873	66.367744
6.6351	-20.390043	11.386148	14.654364	-89.173035	-45.10302	-124.840981	-19.121498	54.889679
6.784875	-20.796686	1.276968	14.680332	-103.668999	-44.751415	-139.598679	-18.762039	43.093884
6.93465	-20.874094	-8.811031	14.68016317	-117.752159	-44.600777	-153.598892	-18.715435	29.984089
7.084425	-21.335951	-16.096657	14.68857533	-130.761887	-44.269512	-166.095917	-18.43577	16.5487
7.2342	-21.315109	-26.016891	14.69985533	-146.37262	-44.163029	179.452896	-18.436672	5.391781
7.383975	-21.713289	-33.50769	14.7359875	-160.185852	-44.02404	167.099594	-17.784605	-9.044121
7.53375	-21.746023	-41.403629	14.73471967	-173.879028	-43.744122	152.857712	-18.20685	-22.547926
7.683525	-21.601482	-49.511307	14.76151983	171.454224	-43.468655	138.920013	-17.848948	-34.91626
7.8333	-21.285376	-55.507923	14.78971367	156.843872	-43.228577	124.929703	-17.581497	-47.827587
7.983075	-21.264063	-69.559647	14.81197067	143.183197	-43.372059	111.339149	-17.97904	-63.946159
8.13285	-21.172112	-73.412407	14.83774733	128.609726	-42.906551	100.050446	-17.839174	-73.42041
8.282625	-21.0562	-84.246674	14.8699885	114.476997	-42.57872	83.635857	-17.673023	-89.993309
8.4324	-20.604403	-93.122643	14.89900083	100.347404	-42.790321	71.488213	-17.847254	-104.747467
8.582175	-20.381065	-104.500397	14.925186	86.347313	-42.454014	58.63443	-18.183079	-119.219246
8.73195	-20.257383	-117.375595	14.95313683	71.956337	-42.288769	45.057827	-18.042131	-133.752731
8.881725	-19.880751	-128.201904	14.980347	57.734005	-41.852791	31.990328	-18.312576	-150.697342
9.0315	-20.099886	-142.248352	15.01042417	43.432423	-41.706303	17.976492	-18.4053	-165.282547
9.181275	-19.616016	-156.653687	15.027232	29.254177	-41.427452	4.180138	-18.875048	178.500198
9.33105	-19.926266	-171.913422	15.04880483	14.820069	-41.203381	-9.517523	-18.5151	162.578171
9.480825	-19.666964	171.925522	15.06826567	0.34238	-40.942795	-23.276964	-19.003256	143.434494
9.6306	-19.830435	154.870056	15.08895733	-14.182391	-40.765415	-37.47263	-19.175009	126.407173
9.780375	-19.977776	135.362259	15.09998233	-28.431231	-40.627022	-51.157204	-19.10663	110.331696
9.93015	-19.53894	115.23201	15.107147	-43.051414	-40.268112	-65.757996	-18.544121	87.840591
10.079925	-19.615009	95.635696	15.12281617	-57.592724	-40.195381	-79.581688	-19.114838	70.161079
10.2297	-18.7456	75.293411	15.1210545	-71.988121	-39.921196	-93.231644	-18.345798	54.098148
10.379475	-18.697474	56.291149	15.10424317	-86.209267	-39.862377	-107.742722	-17.868879	35.240276
10.52925	-17.97164	36.725231	15.10764867	-100.697647	-39.594776	-120.987907	-17.571825	16.05118
10.679025	-17.469126	17.898853	15.115462	-115.240219	-39.553616	-135.999252	-17.447432	3.857422
10.8288	-17.145893	0.103854	15.10090917	-129.183868	-39.42609	-148.673965	-16.654547	-13.617887
10.978575	-16.506433	-17.460417	15.10810933	-143.051682	-39.329414	-164.109146	-16.459566	-28.164858
11.12835	-16.744198	-34.333878	15.12868467	-158.24025	-39.486229	-176.379486	-16.446692	-42.431606
11.278125	-16.577408	-49.539223	15.129539	-172.158142	-39.251129	170.586304	-15.959268	-53.618206
11.4279	-16.713032	-60.607182	15.1406075	173.996582	-39.172295	157.837921	-15.711618	-68.7966
11.577675	-16.387091	-70.976837	15.19663333	159.554398	-38.77161	146.830261	-15.680891	-80.542923
11.72745	-15.853654	-82.526146	15.2134445	143.635223	-38.406693	131.052216	-15.759763	-91.121513
11.877225	-15.833617	-94.026817	15.23992633	130.837219	-38.368904	118.897797	-15.29691	-102.4888
12.027	-15.670603	-107.926064	15.28085583	115.200981	-37.915531	103.90802	-15.687549	-115.435776
12.176775	-15.793058	-119.243469	15.3352475	99.927101	-37.999512	89.874138	-15.705406	-123.419426
12.32655	-16.059149	-133.440704	15.33608467	87.004242	-37.495495	77.069847	-15.633537	-132.54245
12.476325	-16.426197	-144.718933	15.33118067	73.274742	-37.500801	62.17857	-15.750813	-145.736069
12.6261	-16.905157	-157.969513	15.359692	57.670799	-37.33057	49.635159	-16.375019	-151.471817
12.775875	-17.808296	-170.138992	15.356519	44.32449	-36.991371	35.651337	-16.153662	-161.978745
12.92565	-18.654583	-179.472076	15.36331167	31.39876	-36.984653	21.72827	-16.542778	-172.340744
13.075425	-20.090042	168.289001	15.42547233	15.277347	-36.72776	9.397608	-17.221012	179.695251
13.2252	-20.89086	162.188446	15.48957033	1.783667	-36.57642	-5.168579	-17.16679	172.575256
13.374975	-22.767828	150.081757	15.54902	-12.795854	-36.408108	-17.900162	-17.802443	162.502121
13.52475	-25.515804	140.756592	15.653722	-27.576305	-35.98671	-32.221035	-18.409489	156.051743
13.674525	-29.495474	130.455215	15.73345317	-43.826588	-35.907661	-46.143398	-18.875069	149.498917
13.8243	-39.274769	135.415848	15.80313	-57.0341	-35.62104	-60.018909	-19.157526	142.15094
13.974075	-39.522926	-138.626755	15.85291633	-72.036957	-35.332901	-74.031357	-20.00898	135.659073
14.12385	-30.284115	-119.140099	15.90231233	-87.263771	-35.077065	-87.699104	-20.382597	131.051208
14.273625	-26.594587	-126.512177	15.92364917	-100.809853	-34.950645	-102.262695	-20.450411	125.464622
14.4234	-24.289101	-142.019485	15.94855617	-115.368484	-34.627781	-115.927841	-21.15461	114.451187
14.573175	-22.447481	-155.170029	15.97891217	-131.011047	-34.347389	-130.6353	-21.796701	113.574127
14.722951	-21.531645	-167.114029	16.00588483	-144.733734	-34.046379	-144.485367	-21.529848	104.033081
14.872726	-21.19978	178.44899	16.03025067	-159.185364	-33.549496	-161.305222	-22.758434	97.110489
15.022501	-21.35898	170.191452	16.07171283	-174.909592	-33.513725	-178.503128	-22.299496	102.237183
15.172276	-21.614296	163.270752	16.11217833	171.238663	-33.834431	165.888809	-19.972363	84.258186
15.322051	-21.63138	158.973846	16.13751117	156.102066	-33.994122	153.217102	-20.941891	62.622219
15.471826	-22.184616	153.543045	16.19307067	140.651993	-33.818855	140.834198	-21.46669	49.239841
15.621601	-22.482948	145.962204	16.25530133	125.795952	-33.485306	126.733101	-21.422808	32.769569
15.771376	-22.789585	142.741364	16.29473117	111.337524	-33.472622	112.80265	-22.04022	5.118096
15.921151	-23.643557	142.716827	16.347661	95.973648	-33.237598	100.075546	-23.284166	-20.786037
16.070926	-23.058506	142.712357	16.424088	80.898392	-32.989002	85.028252	-23.938114	-51.295876
16.220701	-22.704634	150.065979	16.48167117	65.389664	-32.862278	70.981598	-23.61759	-85.527061
16.370476	-21.2052	150.612976	16.5177125	51.265167	-32.502003	56.665981	-22.149462	-119.77787
16.520251	-19.353531	149.188293	16.55333783	35.847496	-32.395435	41.530312	-20.918705	-148.958328
16.670026	-17.565582	144.114075	16.57406883	19.83983	-32.229946	27.791832	-19.427141	-168.870651
16.819801	-15.978718	134.590469	16.56236483	4.562764	-31.791897	12.093422	-17.445457	169.765961
16.969576	-14.383595	125.811043	16.52548317	-9.949739	-31.902889	-1.583435	-16.2411	148.546509
17.119351	-13.393846	113.895065	16.48280483	-26.338333	-31.560757	-16.216114	-15.45097	132.659561
17.269126	-12.371479	101.564621	16.44059283	-41.46516	-31.552971	-31.451702	-14.220262	116.492699
17.418901	-11.719926	89.275414	16.3920325	-56.011215	-31.483034	-44.533318	-13.658296	99.956123
17.568676	-11.05799	75.115456	16.3666855	-71.089401	-31.236902	-60.156021	-13.213793	85.235527
17.718451	-10.641739	62.697441	16.3698955	-86.32502	-31.287167	-73.56794	-12.860057	71.566872
17.868226	-10.471944	49.421501	16.38252467	-100.853691	-31.001484	-87.953827	-12.703363	57.72998
18.018001	-10.424601	34.556892	16.39694683	-115.589729	-30.914894	-102.871155	-12.795637	45.3358
18.167776	-10.566641	22.10774	16.431445	-130.355789	-30.579826	-116.78727	-13.022984	33.987625
18.317551	-10.699448	6.809094	16.48457933	-145.502274	-30.311705	-132.509354	-13.167109	24.921534
18.467326	-11.216639	-5.318817	16.5333815	-160.776047	-30.02841	-148.909592	-12.862321	17.003536
18.617101	-11.796965	-18.965033	16.59302383	-175.69809	-30.288242	-165.64447	-12.21161	4.274661
18.766876	-12.436141	-32.726761	16.671134	170.028656	-30.455208	-179.577545	-12.054121	-11.20141
18.916651	-13.094601	-45.603004	16.76671433	154.566833	-30.416679	167.287735	-12.461287	-26.246613
19.066426	-13.902864	-63.105526	16.85256967	139.975601	-30.210766	153.453949	-12.950966	-39.491592
19.216201	-14.992184	-77.900612	16.92492333	125.499969	-29.924784	138.604752	-13.425037	-52.510422
19.365976	-16.36273	-98.500191	17.00647283	108.820412	-29.771349	124.024757	-13.950006	-67.471291
19.515751	-17.919474	-120.868469	17.0810235	93.683975	-29.549978	109.188309	-14.701113	-81.336174
19.665526	-19.584711	-149.30246	17.136294	78.512329	-29.299593	93.563408	-15.314151	-97.180656
19.815301	-20.428133	172.766479	17.19984033	61.601425	-29.137714	77.765808	-15.764084	-116.208527
19.965076	-20.0403	141.38855	17.26520817	45.956116	-29.045622	61.845829	-16.221228	-140.031952
20.114851	-19.396044	104.228104	17.32752617	30.762493	-29.13229	46.19973	-16.898911	-174.13205
20.264626	-18.189526	80.320641	17.39684217	15.17909	-29.164112	31.239634	-18.198452	151.789597
20.414401	-16.820196	55.492725	17.4374365	-0.625599	-28.888882	17.589668	-19.202494	117.411316
20.564176	-16.046078	37.725056	17.52494367	-16.460062	-28.791063	1.590806	-19.437492	85.075249
20.713951	-15.35585	22.717379	17.64147033	-32.332531	-28.593859	-12.027627	-19.568996	54.689354
20.863726	-14.733196	5.663628	17.74372183	-48.635941	-28.294355	-26.250103	-19.48358	29.747946
21.013501	-14.856028	-7.121717	17.84807667	-63.877968	-28.273624	-41.932674	-19.652508	4.45427
21.163276	-15.434914	-24.367384	17.9242185	-80.839981	-27.735046	-56.010113	-20.175049	-19.147963
21.313051	-17.25556	-32.277843	18.00483383	-98.252068	-27.47381	-72.582321	-21.23815	-42.855419
21.462826	-19.747561	-28.796843	17.9835505	-113.576042	-27.266285	-90.06559	-23.055626	-71.460899
21.612601	-20.570553	-2.869748	17.75751283	-131.330994	-26.892149	-107.550064	-26.745401	-120.26413
21.762376	-17.048891	8.672339	17.56310183	-149.469376	-26.864689	-127.568443	-28.673407	151.224289
21.912151	-13.981949	5.478472	17.36758883	-167.662766	-26.554876	-142.758209	-22.302198	86.776077
22.061926	-10.845743	-6.959081	16.99804883	173.327896	-26.579062	-159.894623	-17.47699	56.190693
22.211701	-8.766088	-20.043148	16.663054	158.018951	-26.94076	178.568634	-14.176444	29.038534
22.361476	-7.34814	-36.164574	16.366618	139.893433	-26.311495	167.108383	-12.284	5.250592
22.511251	-6.203059	-51.847187	16.16661333	120.326736	-27.505104	147.700241	-10.639308	-14.903813
22.661026	-5.317611	-66.803314	15.94164283	107.931572	-27.254078	129.791382	-9.393849	-33.861691
22.810801	-4.624436	-82.221962	15.629423	91.787079	-26.877441	116.093613	-8.548013	-51.960487
22.960576	-4.212451	-96.62307	15.562089	73.073128	-28.892584	96.108047	-7.919796	-69.738602
23.110351	-3.939085	-112.441208	15.49552733	58.969406	-27.666973	78.203049	-7.355824	-86.41909
23.260126	-3.734225	-126.609726	15.267829	41.446415	-28.411249	64.796883	-6.871952	-102.387192
23.409901	-3.551754	-141.447052	15.2011075	26.51885	-29.017368	52.877651	-6.507819	-118.477623
23.559676	-3.451586	-155.91864	15.2307395	10.193309	-28.495935	31.638157	-6.263669	-134.327362
23.709451	-3.38779	-170.676941	15.25599467	-6.75195	-29.407938	24.773901	-6.110358	-150.304642
23.859226	-3.565792	173.108444	15.28586017	-17.538736	-28.784163	4.713242	-6.054319	-166.566605
24.009001	-3.656482	158.213928	15.483238	-31.866964	-28.573437	-5.115048	-6.180945	177.015289
24.158776	-3.972024	142.729004	15.84103967	-50.465359	-28.541872	-14.596782	-6.383261	160.635101
24.308551	-4.229478	127.420776	16.11846167	-59.606491	-28.252096	-34.140736	-6.747828	143.146072
24.458326	-4.793657	110.175072	16.2856505	-73.270546	-27.776049	-43.17709	-7.353593	124.826019
24.608101	-5.703681	94.928848	16.380542	-94.418243	-27.283426	-62.113373	-8.211148	106.509155
24.757876	-6.835705	80.73912	16.26334583	-111.72683	-26.743809	-81.841347	-9.408585	87.359558
24.907651	-8.644793	70.321831	15.82920367	-130.297531	-25.857536	-99.126961	-11.582193	70.298874
25.057426	-9.782946	67.796013	15.25110633	-155.497116	-26.020813	-126.13504	-14.906046	60.99712
25.207201	-9.375583	70.014915	14.4743795	-178.882401	-25.816669	-148.81839	-17.13138	74.217735
25.356976	-7.39011	65.131638	13.57592417	157.656723	-26.287479	-172.200119	-14.559664	88.504364
25.506751	-5.463178	51.962784	12.7885395	136.832001	-26.788292	164.127747	-11.463901	79.030182
25.656526	-4.236536	35.71677	11.97482717	118.350731	-27.64349	149.32045	-9.378525	61.804882
25.806301	-3.337829	18.132065	11.13068483	101.799515	-28.840591	129.024399	-7.957189	43.088223
25.956076	-2.802518	0.347667	10.3833975	84.900543	-29.708981	113.347794	-6.92417	24.745193
26.105851	-2.453934	-15.917679	9.674678167	68.062813	-30.655737	99.88784	-6.214172	7.467868
26.255626	-2.056798	-32.198441	8.961253833	53.209805	-31.794645	82.508965	-5.531982	-10.071557
26.405401	-1.913737	-49.817139	8.230469333	39.209766	-32.091091	72.002998	-4.994804	-27.008377
26.555176	-1.784643	-66.184464	7.572590167	22.370054	-33.456821	57.370964	-4.636467	-42.554409
26.704951	-1.83838	-81.979294	6.991903833	8.498315	-33.878269	42.905758	-4.211884	-58.037361
26.854726	-1.915214	-96.459595	6.405894833	-2.796181	-34.277916	30.400743	-3.967781	-73.073059
27.004501	-1.959723	-110.924561	5.925964	-18.349329	-34.923027	17.254097	-3.810392	-87.415169
27.154276	-2.123648	-125.348717	5.544696833	-32.350845	-34.945507	3.498431	-3.683566	-101.524788
27.304051	-2.360866	-140.334564	5.200487833	-44.628071	-35.391136	-8.429207	-3.746291	-115.62014
27.453826	-2.595976	-154.642273	4.949724333	-59.353745	-35.782181	-22.910961	-3.7472	-129.303421
27.603601	-2.731885	-169.426971	4.769758333	-73.479683	-35.62265	-36.587654	-3.811996	-143.125214
27.753376	-2.824999	175.527039	4.610502	-87.252884	-36.149273	-49.302074	-3.88705	-156.640503
27.903151	-3.006922	161.04837	4.470288167	-101.445602	-36.174171	-63.120335	-4.009492	-170.493439
28.052926	-3.318991	144.109955	4.274165333	-115.928078	-36.435856	-77.386459	-4.132715	175.431015
28.202701	-3.336453	127.088638	4.057566167	-130.843857	-36.497391	-90.99855	-4.247091	161.636276
28.352476	-3.067559	108.005165	3.860920833	-146.300858	-36.739182	-104.505585	-4.341143	146.516968
28.502251	-3.011187	91.852631	3.580332333	-161.533112	-37.192108	-119.622734	-4.47847	131.67598
28.652026	-2.790024	72.932899	3.344039333	-177.114883	-37.142616	-134.884598	-4.525818	116.088409
28.801801	-2.889731	54.972618	3.1251705	166.323547	-37.202312	-147.671234	-4.520547	99.858498
28.951576	-2.648374	36.26506	2.831050167	148.364059	-37.740513	-163.537003	-4.58641	83.21257
29.101351	-2.503807	19.527506	2.472898667	134.712524	-37.58902	-177.944168	-4.490118	66.250076
29.251126	-2.180783	3.382298	1.9724905	117.627785	-38.277493	168.431686	-4.346734	49.323471
29.400901	-2.065776	-13.341741	1.8050814	99.066956	-38.948029	152.615509	-4.220884	33.19416
29.550676	-1.897417	-28.022581	1.54323675	85.939835	-38.733723	134.98497	-3.955671	17.37294
29.700451	-1.733775	-42.381535	1.110974667	68.519409	-40.088284	126.242264	-3.716421	2.310014
29.850226	-1.975711	-54.441143	0.77419	47.394821	-40.427505	107.039009	-3.490255	-12.196603
30.000001	-2.10227	-65.684715	0.376063	32.751835	-41.507381	93.577148	-3.230153	-26.080736
