! Custom MMIC Design Services Inc.
! 300 Apollo Drive
! Chelmsford MA 01824
! Phone: (978) 467-4290
! Fax: (978) 467-4294
!
! Device: CMD244K5
! Description: DC - 20 GHz Distributed Driver Amplifier
! Package: 5x5 mm QFN
!
! Port 1 = RF in
! Port 2 = RF out
!
! Vdd=8.0V
! Vgg =-1V
!
! Network Analyzer used for data collection								
! 								
! Data taken at T=+25C								
! Data represents typical S-Parameter performance								
! Custom MMIC reserves the right to change this data at any time								
!								
!Freq.	S11	S11	S21	S21	S12	S12	S22	S22
!GHz	dB	Deg	dB	Deg	dB	Deg	dB	Deg
# GHZ S DB R 50								
0.01	-22.755602	-163.058426	19.04653	179.655548	-55.488297	142.449234	-30.537666	137.872665
0.14245	-18.216702	-170.116257	17.90283	171.607834	-62.407558	18.406487	-30.866774	-119.648399
0.2749	-18.306534	177.603058	17.817486	169.235626	-59.310009	56.772888	-36.011784	-154.907471
0.40735	-19.494516	179.559052	18.090996	165.594025	-64.771187	129.807449	-41.040478	48.007172
0.5398	-19.418404	-172.55307	18.182138	159.367661	-61.568642	109.858757	-31.729187	2.993497
0.67225	-18.214855	-169.375916	18.208635	153.211838	-53.797554	63.46677	-28.642952	-33.140373
0.8047	-17.642828	-172.566284	18.095598	146.950592	-60.533047	-164.009567	-27.739292	-73.909508
0.93715	-17.067928	-175.036285	17.839264	141.575455	-58.227928	-102.060532	-26.994183	-109.733398
1.0696	-16.821428	-178.608017	17.642445	136.895233	-66.419327	152.436172	-25.241398	-134.798157
1.20205	-16.739634	177.910828	17.458099	132.701309	-56.908714	54.360153	-24.711105	-144.00975
1.3345	-16.499311	175.639572	17.371338	128.38295	-58.155529	-170.655365	-24.72267	-150.810104
1.46695	-16.581219	173.185104	17.303209	124.216103	-53.92062	-170.081833	-26.381964	-157.346588
1.5994	-16.666176	170.914398	17.245537	120.15876	-69.584564	-142.646179	-28.145679	-159.946014
1.73185	-16.719475	169.242844	17.195822	116.110054	-53.179886	95.190201	-30.442865	-171.251968
1.8643	-16.703541	167.279617	17.186653	111.662399	-54.192566	149.61232	-31.937632	168.947464
1.99675	-16.545948	164.728409	17.155333	107.27758	-56.871643	132.58197	-33.195114	148.059525
2.1292	-16.775238	164.672455	17.180187	102.986153	-59.553654	106.270164	-32.650219	142.999924
2.26165	-16.949373	162.54512	17.195408	98.357811	-53.349556	173.520081	-32.788296	147.062729
2.3941	-16.91102	161.815109	17.186966	93.825592	-51.733753	145.501862	-32.803219	158.040619
2.52655	-16.923986	158.322174	17.158598	89.605766	-53.52478	42.628407	-35.772182	158.032379
2.659	-16.899611	158.096817	17.181345	84.830055	-56.598961	75.304466	-37.721039	-156.667374
2.79145	-16.894602	156.26593	17.17911	80.336426	-54.178844	4.853928	-38.634426	-106.020706
2.9239	-16.879494	155.40062	17.163935	75.726097	-48.937592	64.48642	-37.059612	-72.704704
3.05635	-17.003471	152.408569	17.17062	71.445984	-58.945602	105.715813	-33.88168	-44.581921
3.1888	-17.002794	151.506592	17.225389	66.6996	-52.920185	115.489853	-34.45406	-37.608437
3.32125	-17.082394	150.072174	17.236053	62.135059	-59.193748	52.73032	-35.352448	-23.385057
3.4537	-17.034069	148.148788	17.228386	57.285301	-49.948044	56.21468	-39.714859	-34.964489
3.58615	-17.193785	146.131516	17.242565	52.797054	-50.655624	45.078285	-38.066551	-70.311523
3.7186	-17.078194	144.981735	17.224007	48.188553	-47.93821	52.196346	-34.846436	-92.394226
3.85105	-17.111286	142.220078	17.241989	43.617691	-54.330498	14.896651	-31.477701	-99.574051
3.9835	-17.279263	140.299683	17.232229	39.001137	-55.853088	73.133858	-28.214218	-92.482719
4.11595	-17.317577	138.928955	17.244497	34.122921	-48.450802	53.353176	-27.949215	-89.606514
4.2484	-17.405014	136.164078	17.240717	29.41703	-53.955193	26.110182	-26.78731	-77.727692
4.38085	-17.486742	134.287476	17.236334	24.54808	-48.970997	34.276611	-27.814886	-73.495827
4.5133	-17.488308	132.826019	17.222664	20.188337	-48.45417	13.240545	-27.780321	-75.898453
4.64575	-17.389606	130.988876	17.255405	15.536156	-47.32901	23.870497	-30.03273	-78.208473
4.7782	-17.52173	128.174988	17.215473	11.009034	-50.205925	32.392811	-30.865255	-90.537689
4.91065	-17.812252	125.445404	17.215963	6.260106	-48.529331	-6.602896	-29.374306	-86.432091
5.0431	-17.703348	122.193863	17.206636	1.643942	-50.826927	27.415604	-28.578941	-106.060104
5.17555	-18.012903	119.744598	17.200211	-2.95348	-47.210918	-5.553454	-27.077602	-100.250053
5.308	-18.328678	117.948807	17.185192	-7.479905	-51.998016	19.8755	-25.273689	-100.091019
5.44045	-18.639074	115.942657	17.174128	-12.26354	-46.46936	-7.213994	-25.208378	-94.216499
5.5729	-19.104683	113.526108	17.204575	-16.918747	-48.911804	-11.974279	-24.645649	-88.012131
5.70535	-19.482401	113.84201	17.185545	-21.185633	-47.703835	6.429932	-24.772352	-82.702179
5.8378	-19.418285	115.934601	17.227655	-25.884039	-47.73201	-0.959368	-25.568001	-86.855385
5.97025	-19.379608	116.103767	17.256445	-30.625771	-46.285439	-3.00992	-26.364815	-96.868843
6.1027	-18.799198	113.952217	17.309345	-35.433601	-46.031708	-25.424084	-27.383101	-108.280678
6.23515	-18.668341	111.859863	17.344627	-40.411198	-47.624058	-9.408902	-27.515223	-125.935341
6.3676	-18.522421	107.14505	17.316729	-45.084297	-45.101284	-36.86507	-27.339537	-123.04454
6.50005	-18.681137	104.009521	17.297045	-49.827187	-44.485996	-31.677973	-27.187254	-118.654488
6.6325	-18.933662	100.620338	17.285318	-54.497253	-42.261978	-39.997337	-26.783792	-104.654976
6.76495	-19.209637	97.574692	17.284292	-59.344994	-46.042274	-39.724865	-25.904493	-95.671112
6.8974	-19.243103	93.56144	17.302641	-63.894947	-44.906673	-40.724823	-25.505806	-79.204865
7.02985	-19.657429	90.429039	17.252754	-68.867653	-41.549095	-43.211815	-25.729767	-68.390396
7.1623	-19.524076	89.959267	17.274149	-73.330841	-41.712822	-46.094078	-26.490524	-60.629169
7.29475	-20.034266	84.812256	17.312174	-78.134026	-43.027248	-65.602615	-26.815506	-57.541206
7.4272	-20.06304	83.490845	17.303913	-82.757004	-43.150055	-66.290062	-27.013885	-58.450634
7.55965	-20.503033	80.903664	17.297134	-87.375702	-42.126209	-61.041386	-25.524426	-68.786621
7.6921	-20.373064	77.819946	17.290091	-92.165817	-41.770355	-72.582184	-24.98628	-73.349617
7.82455	-20.610006	78.040329	17.294594	-96.970924	-43.94022	-67.444382	-22.872669	-76.605705
7.957	-21.225376	74.389351	17.321503	-101.551666	-40.594151	-68.356834	-21.713026	-75.843704
8.08945	-20.69495	75.597229	17.314913	-106.369499	-41.413437	-74.551971	-20.829472	-71.021538
8.2219	-20.91695	71.266655	17.320183	-111.216431	-41.210827	-94.342522	-19.918249	-66.69931
8.35435	-20.550953	66.09594	17.32947	-115.927055	-40.437862	-90.243576	-19.345825	-66.448013
8.4868	-20.879789	63.745636	17.32869	-120.508331	-42.424908	-97.476273	-19.843336	-65.43325
8.61925	-20.641291	59.807278	17.325731	-125.269188	-40.719742	-92.597183	-19.769871	-69.09198
8.7517	-20.919113	58.390163	17.330624	-130.037018	-38.633129	-94.234215	-20.131111	-73.878845
8.88415	-20.989271	53.267433	17.350582	-134.810608	-40.552177	-109.652504	-19.825293	-78.568817
9.0166	-20.671041	49.262199	17.330313	-139.475174	-38.832474	-117.529388	-19.37129	-85.858719
9.14905	-21.070946	47.701324	17.320398	-144.297165	-39.620705	-101.399818	-18.329374	-84.926018
9.2815	-21.276808	44.225826	17.3594	-148.529724	-38.731674	-113.45491	-17.536085	-89.27433
9.41395	-21.248125	42.598801	17.383495	-153.477264	-40.792854	-119.358994	-16.804644	-86.092896
9.5464	-21.100058	44.28965	17.397429	-158.344299	-37.711246	-122.251808	-16.740303	-83.621864
9.67885	-21.336147	40.662159	17.398371	-163.260345	-37.892658	-132.836639	-16.179106	-85.183243
9.8113	-21.015476	40.980736	17.400688	-167.907059	-40.865044	-125.414116	-16.677229	-85.19957
9.94375	-21.271326	36.689247	17.397835	-172.504227	-38.722664	-149.174255	-16.819078	-90.687874
10.0762	-20.628948	33.099251	17.434896	-177.289185	-38.907791	-155.319031	-16.651657	-97.19352
10.20865	-21.000811	33.179466	17.449469	177.800568	-38.544762	-159.153717	-16.561815	-103.214546
10.3411	-20.433104	32.090405	17.480425	173.208145	-38.464958	-161.38443	-16.07658	-109.797737
10.47355	-20.659725	31.521027	17.494253	168.242584	-39.243176	-156.026764	-15.844321	-111.046494
10.606	-20.237118	27.385494	17.488001	163.304016	-36.746723	-167.14682	-15.546595	-113.944489
10.73845	-19.572521	25.369936	17.499685	158.274017	-36.248089	-161.749207	-15.567244	-114.961479
10.8709	-19.411257	24.945074	17.526022	153.392258	-37.388161	-161.918549	-15.917059	-114.621162
11.00335	-19.137182	21.170345	17.548187	148.369659	-37.348091	178.25412	-16.530132	-116.724304
11.1358	-18.907013	19.816168	17.549797	143.633911	-37.613724	173.447678	-17.268448	-118.47081
11.26825	-18.44099	18.006685	17.585581	138.717056	-36.021221	177.39505	-17.795387	-126.790733
11.4007	-18.03404	14.553218	17.636847	133.597244	-36.397877	163.624268	-18.062983	-132.534485
11.53315	-17.791462	13.548234	17.621822	128.617325	-35.19194	166.308945	-18.302135	-139.679245
11.6656	-17.224041	11.960466	17.64994	123.453087	-35.600967	157.545563	-18.008064	-144.615021
11.79805	-16.814892	9.551391	17.648905	118.480026	-35.882881	157.454254	-18.676994	-144.418686
11.9305	-16.527584	6.496089	17.638107	113.438499	-35.632412	140.921036	-19.484808	-143.035187
12.06295	-16.126835	4.979072	17.684622	108.442795	-35.892521	135.848206	-20.60149	-139.184937
12.1954	-15.715156	2.94139	17.675718	103.343254	-35.468994	140.975906	-22.167017	-137.764236
12.32785	-15.262564	-1.553134	17.64889	98.306755	-35.140152	126.901367	-24.670586	-134.379547
12.4603	-14.90875	-3.384084	17.662386	93.370422	-33.924419	131.654617	-28.880348	-130.025208
12.59275	-14.668723	-5.996276	17.660351	88.500343	-34.786186	120.488686	-32.023075	-141.360306
12.7252	-14.25036	-9.564022	17.671221	83.348259	-33.400417	117.668503	-33.62505	-149.140167
12.85765	-13.81362	-12.67591	17.622576	78.184929	-33.928921	114.129265	-39.609318	-120.051285
12.9901	-13.563687	-16.457378	17.635071	73.172295	-33.980164	102.758018	-35.78059	-84.748383
13.12255	-13.40042	-19.396482	17.644762	68.035133	-33.632557	107.863869	-30.283939	-71.616135
13.255	-13.065706	-23.505337	17.627312	63.266006	-34.015003	101.341629	-25.892906	-58.659065
13.38745	-12.760986	-25.653732	17.650635	57.91864	-33.932129	90.074203	-22.738289	-46.743618
13.5199	-12.458369	-28.92408	17.583298	52.613003	-33.263203	85.891014	-20.144783	-41.939014
13.65235	-12.264357	-32.058716	17.583973	47.796494	-32.685894	81.361511	-18.915503	-36.680408
13.7848	-12.017969	-35.724846	17.520618	42.955868	-32.233601	79.846306	-18.001886	-35.560856
13.91725	-12.034192	-39.889492	17.532156	38.111641	-32.620621	73.607208	-17.60763	-33.647598
14.0497	-11.708286	-42.553158	17.535252	33.223	-32.524387	67.510841	-17.045033	-38.245728
14.18215	-11.540188	-46.345432	17.521923	28.106056	-32.113464	66.480476	-16.412104	-43.872589
14.3146	-11.496975	-50.495811	17.493233	23.162537	-32.731064	59.677086	-15.639792	-52.346001
14.44705	-11.399955	-52.927052	17.471773	18.418543	-31.326818	56.062855	-14.737	-57.971451
14.5795	-11.557342	-56.256077	17.425241	13.330223	-31.946541	56.663582	-13.695472	-60.705135
14.71195	-11.386202	-59.582565	17.412241	8.646359	-32.020264	47.361637	-12.746761	-64.134613
14.8444	-11.445476	-63.533028	17.436378	3.53608	-31.874504	43.688408	-12.067622	-65.325493
14.97685	-11.318046	-66.00631	17.433455	-1.020997	-30.939171	37.084713	-11.743226	-68.133308
15.1093	-11.461125	-69.07769	17.434046	-6.122068	-30.810812	36.95982	-11.703924	-70.634232
15.24175	-11.682055	-73.768295	17.468212	-10.967349	-30.988722	25.076448	-11.767546	-74.382378
15.3742	-11.8796	-76.995552	17.487116	-15.709374	-30.564871	24.050549	-11.888729	-80.389458
15.50665	-12.362108	-80.220222	17.517061	-20.572039	-30.660566	15.65782	-11.691059	-87.027336
15.6391	-12.653048	-82.222588	17.570513	-25.191166	-30.825975	10.987722	-11.295098	-92.818253
15.77155	-13.107723	-85.119003	17.630484	-30.275881	-30.066019	5.393103	-11.052505	-99.36718
15.904	-13.643492	-86.974472	17.66947	-35.465935	-30.204088	4.825015	-10.830376	-101.975746
16.03645	-14.217103	-86.281746	17.736496	-40.548923	-30.051579	-0.692318	-10.973132	-103.964081
16.1689	-15.074516	-85.963234	17.767273	-46.094913	-30.809128	-1.792616	-11.503763	-104.439018
16.30135	-15.424192	-83.18721	17.805832	-51.559422	-29.867846	-10.645438	-12.161163	-101.668144
16.4338	-15.676465	-79.413254	17.812004	-56.778046	-29.371881	-14.966774	-12.424313	-100.871613
16.56625	-15.886969	-76.729675	17.796579	-62.218861	-29.237177	-22.314566	-12.362906	-102.877441
16.6987	-15.563965	-72.921974	17.826691	-67.255295	-30.415783	-23.561274	-12.568428	-110.16291
16.83115	-15.492808	-71.543282	17.893326	-72.19754	-29.642124	-29.961725	-12.198875	-116.519859
16.9636	-15.585483	-71.623131	17.914663	-77.295059	-29.966452	-34.613567	-12.186354	-121.37088
17.09605	-15.607797	-68.978989	17.982647	-82.991096	-29.146671	-37.960598	-12.18417	-125.714005
17.2285	-15.375199	-64.889725	17.996626	-88.408646	-28.931503	-43.775124	-12.372191	-128.292542
17.36095	-15.184464	-62.233372	18.032915	-94.074181	-28.796999	-47.69989	-12.874551	-129.210205
17.4934	-15.001164	-57.819729	18.089188	-99.358513	-27.923103	-55.412483	-14.018647	-130.335587
17.62585	-14.408646	-55.050152	18.199718	-104.906891	-28.281261	-62.150616	-15.793722	-133.329681
17.7583	-13.596088	-51.740459	18.238091	-110.912827	-28.241417	-65.483696	-17.997616	-135.672379
17.89075	-12.761309	-50.344753	18.251255	-116.942757	-27.424725	-70.668968	-19.670464	-140.241852
18.0232	-12.046022	-50.496082	18.235464	-122.695312	-27.405035	-77.733017	-22.052069	-146.504852
18.15565	-11.052964	-51.2164	18.249306	-128.579926	-27.549637	-86.051048	-24.548992	-149.909225
18.2881	-10.423447	-52.291	18.28249	-134.333435	-27.599947	-90.533569	-25.910671	-137.141983
18.42055	-9.75429	-53.913181	18.266352	-140.569702	-27.576923	-92.457565	-26.87941	-115.702873
18.553	-8.992307	-56.796543	18.240002	-146.964157	-27.543728	-102.290558	-23.930708	-75.239777
18.68545	-8.382158	-59.800514	18.139673	-152.911484	-27.397158	-106.793762	-20.296698	-54.73658
18.8179	-7.936985	-62.705372	18.044655	-158.725235	-26.915354	-114.408127	-17.577	-43.381966
18.95035	-7.422767	-66.893112	17.963495	-164.533707	-26.982128	-119.836792	-15.323572	-39.135365
19.0828	-6.985315	-69.905518	17.876999	-170.49173	-27.315023	-125.805199	-13.953299	-37.915199
19.21525	-6.687512	-73.762459	17.726748	-176.52182	-27.05036	-129.595032	-13.136902	-38.927872
19.3477	-6.324006	-78.197937	17.608418	178.120789	-26.892998	-130.814072	-12.395364	-41.897518
19.48015	-6.105953	-81.963661	17.46979	172.46965	-27.198023	-141.208298	-12.02041	-48.510845
19.6126	-5.948353	-86.053879	17.311338	167.134659	-27.071836	-143.788544	-11.157531	-54.213547
19.74505	-5.790758	-89.422241	17.179651	161.791901	-27.489731	-148.446533	-10.368484	-60.328671
19.8775	-5.71024	-93.700615	17.091713	156.764526	-26.804617	-154.650513	-9.246448	-66.673714
20.00995	-5.463565	-96.479614	17.014709	151.930466	-28.541346	-157.417191	-8.579651	-66.475723
20.1424	-5.713912	-101.108597	16.868872	146.317245	-27.742533	-162.081848	-8.039629	-70.734558
20.27485	-5.618891	-105.51416	16.760033	141.665588	-26.755623	-166.792786	-7.870744	-74.062378
20.4073	-5.715479	-109.576042	16.757578	136.932938	-27.398438	-174.679718	-7.850546	-76.206116
20.53975	-5.806418	-114.406326	16.641397	131.639114	-26.106535	175.643509	-7.292379	-79.15126
20.6722	-5.846997	-116.721764	16.631605	127.643982	-26.929461	172.314331	-7.580819	-85.543373
20.80465	-6.146267	-120.649231	16.620075	122.337418	-27.01754	166.401901	-7.393701	-89.108627
20.9371	-6.438185	-126.275764	16.684872	117.373055	-26.939962	170.640366	-7.201162	-96.348244
21.06955	-6.897641	-129.689987	16.818773	112.436539	-27.763222	167.455048	-7.03829	-100.731575
21.202	-7.392752	-133.024719	16.815666	106.531021	-26.60125	164.051483	-7.073983	-104.380676
21.33445	-7.946672	-138.680695	16.729586	101.289772	-26.051626	151.168533	-7.070421	-106.026436
21.4669	-8.726579	-139.176498	16.858938	96.667458	-25.78311	154.878464	-7.162634	-107.39138
21.59935	-9.157734	-143.945343	17.0966	91.178078	-26.022078	138.429626	-7.630348	-110.831398
21.7318	-10.204258	-145.211441	17.267096	84.719154	-25.139606	131.853027	-8.268487	-115.969887
21.86425	-12.046791	-147.726196	17.355875	79.143631	-24.521502	126.304825	-8.781179	-119.593658
21.9967	-13.649233	-148.90802	17.341419	71.883507	-24.108047	117.921204	-9.949183	-125.010117
22.12915	-15.353065	-139.229843	17.721029	66.146324	-24.752665	116.067894	-10.919893	-128.286163
22.2616	-16.906509	-124.944077	17.707636	59.13311	-24.977331	105.922981	-12.524729	-125.995056
22.39405	-16.881737	-111.235054	17.752266	51.575401	-24.808702	102.672165	-12.860222	-122.325378
22.5265	-17.0231	-94.598366	17.510708	43.137749	-24.138136	92.70591	-12.718251	-110.22522
22.65895	-14.305346	-80.266922	17.331326	37.279346	-24.601076	84.391808	-11.73798	-103.051163
22.7914	-12.001222	-79.618118	17.290476	30.174593	-24.736422	83.86393	-11.09236	-96.663429
22.92385	-10.926422	-73.019661	17.14209	23.666128	-24.481272	78.388733	-11.091949	-90.690102
23.0563	-9.117392	-76.925499	17.129457	17.025013	-24.227448	66.680695	-10.676867	-89.902969
23.18875	-8.124693	-80.778236	16.958485	10.316539	-24.098114	63.732407	-10.734818	-88.56601
23.3212	-7.009833	-84.839188	16.848015	3.665009	-25.466745	53.200912	-10.95163	-89.427414
23.45365	-6.301753	-89.034111	16.527012	-2.808452	-25.312836	48.795429	-10.189052	-89.00872
23.5861	-5.877003	-93.976372	16.398853	-9.718721	-26.237619	39.65469	-10.03771	-90.42923
23.71855	-5.292019	-98.765945	16.175909	-16.310793	-25.21818	34.331642	-9.220608	-92.246399
23.851	-4.880532	-104.643387	15.901392	-22.776777	-24.983786	36.45068	-8.17352	-93.553978
23.98345	-4.424676	-109.559669	15.783226	-28.738815	-24.034149	25.507847	-7.826343	-95.336151
24.1159	-4.352406	-114.0578	15.452881	-34.904114	-25.781317	10.956673	-7.093317	-94.753586
24.24835	-4.252643	-119.020294	15.241687	-40.897797	-25.154356	17.244936	-6.963333	-93.437843
24.3808	-4.216738	-124.576286	14.948692	-46.798317	-25.692822	3.388983	-7.038758	-95.054283
24.51325	-4.028946	-128.161514	14.796748	-51.342396	-25.38167	12.200703	-6.753019	-98.117096
24.6457	-4.434618	-131.611511	14.612412	-57.201046	-27.453083	-12.063243	-7.039631	-97.99057
24.77815	-4.587819	-137.967712	14.555353	-62.935677	-26.116283	-7.734666	-6.937428	-100.917091
24.9106	-4.635739	-141.779785	14.475583	-70.162849	-25.352058	-14.622677	-6.740153	-105.975128
25.04305	-4.937506	-146.421066	14.323415	-75.606033	-25.109016	-20.62248	-6.531871	-109.468864
25.1755	-5.362303	-151.632446	14.064421	-81.164314	-26.32114	-28.173298	-6.164034	-109.58551
25.30795	-5.851863	-154.550095	13.92735	-86.407173	-26.732185	-31.104605	-6.13664	-109.624428
25.4404	-6.574822	-161.664505	13.834497	-91.645271	-25.407156	-38.300484	-6.006464	-110.323341
25.57285	-7.201322	-163.118179	13.834061	-98.171989	-25.523645	-53.004517	-6.324053	-108.934517
25.7053	-8.119584	-166.889862	13.721088	-104.897148	-26.606148	-52.899979	-6.837809	-110.873856
25.83775	-9.500338	-168.425659	13.756854	-110.646622	-26.058626	-65.121086	-7.179184	-113.832886
25.9702	-11.198021	-169.552048	13.607568	-117.757439	-25.807196	-65.090691	-6.841889	-115.111427
26.10265	-13.108115	-163.610474	13.561349	-125.595551	-25.854568	-70.160637	-7.126071	-117.826073
26.2351	-13.611653	-157.29454	13.308543	-134.073776	-26.246849	-83.848198	-7.263709	-117.584312
26.36755	-14.757401	-147.982605	12.986924	-141.899399	-25.553026	-85.817131	-7.142645	-116.776955
26.5	-14.424379	-133.013062	12.693347	-148.350052	-25.762114	-96.548401	-6.969872	-115.015327
