! Custom MMIC Design Services Inc.
! 300 Apollo Drive
! Chelmsford MA 01824
! Phone: (978) 467-4290
! Fax: (978) 467-4294
!
! Device: CMD246C4
! Description: 8 - 22 GHz Low Phase Noise Amplifier
! Package: 4x4 mm SMT package
!
! Port 1 = RF in
! Port 2 = RF out
!
! Vdd=5.0V
! Vgg =3.0V
!
! Network Analyzer used for data collection								
! 								
! Data taken at T=+25C								
! Data represents typical S-Parameter performance								
! Custom MMIC reserves the right to change this data at any time								
!								
!Freq.	S11	S11	S21	S21	S12	S12	S22	S22
!GHz	dB	Deg	dB	Deg	dB	Deg	dB	Deg
# GHZ S DB R 50								
0.045	-1.193684	178.778183	-66.059296	-178.384094	-70.741997	-118.15258	-0.069058	-6.554873
0.194775	-1.201196	174.881195	-58.871078	69.560837	-81.68042	-23.395502	-0.032996	-28.569416
0.34455	-1.221628	171.284134	-38.385975	61.807266	-68.394569	-61.292641	-0.44258	-53.666634
0.494325	-1.237746	167.570923	-34.592308	54.67448	-64.504738	-58.04995	-0.673429	-73.323196
0.6441	-1.250221	163.832443	-22.490349	43.178806	-56.876461	-93.618263	-2.124289	-105.810745
0.793875	-1.263259	160.017929	-16.686731	7.661513	-53.802589	-143.240189	-6.407152	-125.778458
0.94365	-1.28514	156.194977	-15.138011	-15.107261	-54.39653	179.342484	-7.359811	-123.156509
1.093425	-1.301294	152.3703	-13.891965	-21.316832	-56.131096	155.026855	-6.616126	-138.216705
1.2432	-1.321118	148.491592	-11.831217	-23.135839	-57.392975	137.607025	-6.396897	-159.654037
1.392975	-1.345193	144.551071	-9.316419	-26.353628	-58.651386	124.07933	-6.408057	177.692078
1.54275	-1.369769	140.542786	-6.837412	-32.172554	-59.70245	111.673332	-6.439196	155.171555
1.692525	-1.401313	136.503876	-4.560828	-39.706219	-60.892376	99.326683	-6.392983	133.713211
1.8423	-1.428495	132.308624	-2.568052	-48.283714	-61.953259	86.906754	-6.247359	113.812515
1.992075	-1.462543	128.100739	-0.791698	-57.330486	-62.947235	74.310471	-6.044386	95.589691
2.14185	-1.498859	123.78112	0.761192	-66.174614	-64.243103	63.312973	-5.813102	79.093193
2.291625	-1.544116	119.320778	2.109925	-75.330429	-64.921082	48.994812	-5.572859	64.179878
2.4414	-1.590713	114.745659	3.373462	-84.437126	-65.965523	39.205959	-5.244197	51.258282
2.591175	-1.6421	110.115211	4.494768	-92.890091	-67.563438	22.707718	-5.027838	39.037117
2.74095	-1.703905	105.321175	5.484453	-101.274551	-67.40696	7.26042	-4.845781	27.917599
2.890725	-1.761883	100.358101	6.443575	-109.855476	-68.469521	-10.609365	-4.671391	17.742847
3.0405	-1.83216	95.22805	7.328922	-118.101509	-67.501419	-31.104055	-4.529031	8.233817
3.190275	-1.914175	89.949867	8.116653	-126.161087	-68.211258	-43.537731	-4.416399	-0.377954
3.34005	-2.003348	84.506119	8.863783	-134.033844	-65.999275	-58.194313	-4.309762	-8.610572
3.489825	-2.095795	78.825378	9.611808	-141.990738	-65.137848	-68.176819	-4.233496	-16.439663
3.6396	-2.211713	73.008881	10.282558	-149.737549	-64.735168	-79.557114	-4.153817	-23.60305
3.789375	-2.339833	66.952599	10.899929	-157.551315	-63.353828	-84.181664	-4.083663	-30.464693
3.93915	-2.482221	60.662655	11.479707	-165.013672	-62.463787	-92.186478	-4.053526	-37.118061
4.088925	-2.638645	54.174511	12.068914	-172.778992	-61.040184	-98.492409	-4.008262	-43.366898
4.2387	-2.815635	47.370426	12.64578	179.892349	-60.070488	-106.744423	-4.000631	-49.472652
4.388475	-3.016688	40.412334	13.045247	171.939072	-59.28767	-112.033936	-3.973014	-55.30537
4.53825	-3.23861	33.196491	13.562513	163.882446	-58.194187	-117.262276	-3.970232	-60.999851
4.688025	-3.484745	25.697229	14.026333	157.013687	-57.146759	-122.427628	-3.989478	-66.545914
4.8378	-3.764034	17.963316	14.340972	149.251175	-56.00634	-126.521858	-4.000024	-71.962036
4.987575	-4.06825	10.028043	14.797101	140.697159	-55.176041	-130.936295	-4.035637	-77.239395
5.13735	-4.399546	1.796436	15.181355	133.363327	-54.080006	-135.890503	-4.073366	-82.353279
5.287125	-4.765575	-6.585183	15.387293	125.753113	-53.160782	-140.216721	-4.106512	-87.513618
5.4369	-5.163761	-15.091435	15.734484	117.853188	-52.262047	-146.086853	-4.190974	-92.522041
5.586675	-5.604007	-23.896492	16.108749	110.29493	-51.282658	-150.033707	-4.257121	-97.399414
5.73645	-6.070994	-32.680805	16.283419	103.093689	-50.491356	-155.461273	-4.324882	-102.554085
5.886225	-6.576258	-41.696388	16.369471	95.059006	-49.734367	-161.463699	-4.450237	-107.511948
6.036	-7.124798	-50.800003	16.571886	87.996521	-48.792046	-167.600433	-4.519757	-111.954933
6.185775	-7.706606	-59.880646	16.739098	80.987572	-47.971943	-172.153351	-4.617099	-116.864433
6.33555	-8.328197	-69.0812	16.821068	73.848473	-47.154709	-177.972931	-4.789812	-121.513153
6.485325	-9.011639	-78.113754	16.7659	65.934875	-46.291042	176.03688	-4.906168	-126.109802
6.6351	-9.713606	-87.230301	16.861132	59.02557	-45.659893	170.97287	-5.056876	-130.835709
6.784875	-10.479397	-96.220497	16.835787	52.760807	-44.911533	164.222061	-5.222666	-135.475967
6.93465	-11.341593	-105.347084	16.863182	45.662849	-44.322701	159.041046	-5.409866	-140.212799
7.084425	-12.233442	-113.9683	16.941832	38.612278	-43.570881	153.13176	-5.621472	-144.979111
7.2342	-13.259666	-123.024376	16.898687	33.224331	-43.050465	147.165298	-5.86226	-149.808319
7.383975	-14.387587	-131.638489	16.70645	26.802696	-42.342655	141.31868	-6.126965	-154.665192
7.53375	-15.634259	-139.713638	16.853544	20.784889	-41.763538	135.048523	-6.422984	-159.750275
7.683525	-17.182316	-148.817551	16.845272	15.616059	-41.260849	129.980087	-6.765429	-164.719818
7.8333	-18.944874	-156.411514	16.747913	9.666975	-40.723103	123.324417	-7.130952	-169.911789
7.983075	-21.17688	-164.984589	16.718317	3.993423	-40.24144	117.12661	-7.574201	-175.323532
8.13285	-24.151865	-174.138046	16.754164	-0.869991	-39.665955	111.052986	-8.052158	179.262085
8.282625	-28.61422	178.797852	16.732456	-6.094012	-39.297882	104.857071	-8.577297	173.484863
8.4324	-37.341309	160.428177	16.780609	-12.100418	-38.871815	98.988594	-9.21769	167.676727
8.582175	-38.285694	-3.667128	16.832609	-17.32843	-38.470753	92.445267	-9.895005	161.591827
8.73195	-28.976154	-17.876434	16.835169	-22.249023	-38.069214	86.353119	-10.721244	155.071487
8.881725	-24.745117	-25.536205	16.868431	-27.501698	-37.741486	80.600708	-11.650095	148.212906
9.0315	-21.694101	-33.669437	16.958645	-33.239098	-37.29977	74.318886	-12.684894	140.834076
9.181275	-19.802525	-40.341747	17.056545	-38.634975	-37.032646	67.814278	-13.919298	132.773926
9.33105	-18.112446	-47.153225	17.070795	-43.858006	-36.651623	61.559929	-15.307573	123.854645
9.480825	-16.763565	-53.801693	17.127897	-49.440308	-36.424595	54.689587	-16.865114	112.704475
9.6306	-15.767492	-60.175182	17.238544	-54.890495	-36.3004	49.889179	-18.666815	98.506569
9.780375	-14.732374	-66.476532	17.287764	-60.266972	-35.934513	42.802517	-20.540604	80.588539
9.93015	-14.013409	-72.865494	17.2917	-65.621193	-35.93647	36.910625	-21.928755	56.190338
10.079925	-13.314664	-78.723022	17.36425	-71.276253	-35.643887	31.968027	-22.116465	27.11755
10.2297	-12.749643	-84.672806	17.439707	-76.930061	-35.579597	24.570499	-21.047874	1.778203
10.379475	-12.286853	-90.679916	17.465279	-82.422928	-35.385582	20.521833	-19.435139	-17.696609
10.52925	-11.831845	-96.057076	17.476414	-87.859726	-35.235371	13.563026	-17.810331	-31.784996
10.679025	-11.518394	-101.795555	17.523613	-93.55545	-35.35096	8.532348	-16.352734	-43.068043
10.8288	-11.203766	-107.491936	17.616585	-98.851112	-35.035534	2.756249	-15.13427	-51.586597
10.978575	-10.964339	-112.578751	17.541668	-104.353226	-35.145679	-2.641297	-14.060489	-59.295418
11.12835	-10.73014	-118.122543	17.499996	-110.299294	-34.981789	-6.807823	-13.2209	-65.680199
11.278125	-10.598729	-123.274384	17.540619	-115.626747	-34.852104	-12.982616	-12.43688	-71.547112
11.4279	-10.471051	-128.346649	17.569269	-120.512459	-34.906803	-17.504362	-11.768133	-77.001068
11.577675	-10.374814	-133.69664	17.478582	-126.317879	-34.676098	-22.567719	-11.158546	-81.537498
11.72745	-10.368603	-138.56456	17.492165	-132.529144	-34.772549	-27.626657	-10.595141	-86.275734
11.877225	-10.271002	-143.751907	17.469267	-137.064072	-34.592571	-30.907944	-10.194546	-90.859528
12.027	-10.343692	-148.938568	17.334436	-142.277924	-34.541855	-36.74456	-9.773507	-94.964958
12.176775	-10.379828	-153.849579	17.465834	-148.548065	-34.584953	-40.481827	-9.409156	-99.049164
12.32655	-10.397854	-159.25528	17.571056	-153.21817	-34.247654	-45.79203	-9.122635	-102.993683
12.476325	-10.567161	-164.169739	17.394199	-158.079376	-34.29015	-49.907471	-8.868406	-106.702499
12.6261	-10.653365	-169.521332	17.399187	-163.667328	-34.084858	-54.044399	-8.623062	-110.211693
12.775875	-10.830577	-175.080994	17.548315	-168.215668	-33.919453	-58.828709	-8.432969	-113.770538
12.92565	-11.06056	179.718872	17.5459	-172.454041	-33.846249	-62.679295	-8.248664	-116.953133
13.075425	-11.259112	174.015915	17.403107	-178.690811	-33.588875	-67.430763	-8.075203	-120.300446
13.2252	-11.556561	168.070633	17.500801	176.433319	-33.564915	-71.891235	-7.952406	-123.321167
13.374975	-11.895729	162.550369	17.42972	171.964569	-33.320614	-75.875305	-7.815069	-126.283424
13.52475	-12.215503	156.347427	17.386456	166.69487	-33.172539	-81.362869	-7.718764	-129.374374
13.674525	-12.650202	149.777985	17.436087	159.886688	-33.039616	-85.058189	-7.595613	-132.006058
13.8243	-13.104931	143.183456	17.649605	154.563293	-32.840771	-90.016777	-7.515363	-134.691605
13.974075	-13.559422	135.474167	17.461004	150.160065	-32.592079	-94.517838	-7.456538	-137.442535
14.12385	-14.118237	128.117691	17.584318	143.512878	-32.374115	-98.690567	-7.361478	-139.879623
14.273625	-14.658621	119.922821	17.817272	138.866348	-32.14172	-104.299019	-7.226659	-142.413284
14.4234	-15.210016	109.7658	17.715786	133.970627	-31.884783	-108.644707	-7.123899	-145.145248
14.573175	-15.866699	100.082558	17.604101	127.08075	-31.502243	-113.85862	-6.923612	-147.708557
14.722951	-16.460842	88.699829	17.850288	121.804459	-31.194714	-119.929329	-6.686944	-151.605011
14.872726	-17.065153	76.152809	17.742664	118.569199	-30.854853	-127.119286	-6.61867	-156.276779
15.022501	-17.540287	64.119812	17.581633	111.621941	-30.966278	-134.145111	-6.733861	-161.399384
15.172276	-17.716442	50.241333	17.715576	105.799179	-31.014185	-139.591217	-7.059429	-165.617233
15.322051	-17.605589	36.745468	17.567101	101.439163	-31.085785	-144.746841	-7.40165	-168.409058
15.471826	-17.561493	23.808298	17.424856	95.595261	-31.091736	-148.514053	-7.662492	-170.850571
15.621601	-16.979164	11.238488	17.509165	90.141617	-30.964197	-153.581741	-7.932235	-173.391754
15.771376	-16.581007	-0.902407	17.467808	85.16188	-30.906431	-157.858459	-8.163729	-175.522003
15.921151	-16.050352	-10.79416	17.320257	79.377655	-30.668003	-161.774536	-8.383368	-177.658295
16.070926	-15.371348	-20.466864	17.260929	73.437759	-30.584118	-167.530533	-8.659033	179.952621
16.220701	-14.921279	-29.693214	17.409742	68.203842	-30.408064	-171.121246	-8.88477	177.850021
16.370476	-14.252401	-36.392189	17.350824	63.853344	-30.202063	-177.477188	-9.157928	175.607071
16.520251	-13.745282	-44.330528	17.288006	57.718658	-30.169104	178.012192	-9.499453	173.673935
16.670026	-13.360557	-50.93586	17.39995	52.236397	-29.862099	173.078339	-9.77132	171.75032
16.819801	-12.85099	-56.630936	17.35059	48.250469	-29.880421	166.678879	-10.163984	169.95546
16.969576	-12.506516	-63.058746	17.228956	42.665554	-29.55442	162.213928	-10.576359	168.793777
17.119351	-12.19238	-67.7509	17.348383	37.452278	-29.388083	155.979462	-10.890269	167.671204
17.269126	-11.851324	-73.030716	17.262848	33.033432	-29.34067	152.005142	-11.285387	166.435684
17.418901	-11.611974	-78.115631	17.145332	27.140327	-28.988077	146.446426	-11.65737	166.047348
17.568676	-11.477087	-81.762375	17.201944	21.706411	-29.050434	140.410004	-12.048452	165.571579
17.718451	-11.245286	-86.308823	17.180988	16.89572	-28.65218	136.777786	-12.491552	165.549271
17.868226	-11.140067	-90.179688	17.153854	11.314881	-28.540257	130.017639	-12.84268	165.904221
18.018001	-11.045732	-93.463516	17.177282	5.72061	-28.556131	126.190041	-13.198764	166.413895
18.167776	-10.885406	-97.157669	17.243528	0.463029	-28.27364	120.024582	-13.586102	167.787949
18.317551	-10.905369	-99.985939	17.221521	-4.395898	-28.34128	113.611725	-13.795173	168.620819
18.467326	-10.828144	-102.915749	17.220043	-10.204391	-27.984192	109.218277	-14.011919	170.603317
18.617101	-10.834044	-105.783615	17.398582	-15.20033	-27.962635	102.236786	-14.038721	171.485229
18.766876	-10.958984	-108.02684	17.313499	-20.078686	-27.838856	98.119049	-14.151312	171.801483
18.916651	-10.846929	-110.32917	17.26701	-26.349113	-27.524597	92.079544	-14.306259	173.979355
19.066426	-10.969589	-112.365677	17.423738	-31.346514	-27.494184	85.92804	-14.19784	175.049484
19.216201	-11.02739	-114.02726	17.270126	-35.818676	-27.060337	81.441704	-14.117102	175.400665
19.365976	-11.037248	-116.234856	17.312717	-42.485626	-27.06587	75.141632	-13.923049	175.824799
19.515751	-11.18863	-117.750343	17.532085	-47.552914	-27.036203	69.941124	-13.742795	175.385971
19.665526	-11.252763	-118.88369	17.399673	-52.451889	-26.656931	63.845135	-13.636976	175.707489
19.815301	-11.472723	-120.424194	17.494467	-59.442467	-26.810467	56.955261	-13.255512	175.2771
19.965076	-11.554819	-120.287498	17.71977	-64.589203	-26.526875	51.366245	-12.712288	172.688721
20.114851	-11.603765	-120.673767	17.68454	-70.128136	-26.519567	44.544945	-12.464009	167.237228
20.264626	-11.755162	-120.673309	17.794075	-76.674911	-26.764578	38.547874	-12.477859	161.592377
20.414401	-11.67399	-120.828941	17.878021	-82.64505	-26.401917	32.245766	-12.629452	156.125275
20.564176	-11.773148	-120.775345	17.938658	-88.921654	-26.501652	26.07328	-13.140169	149.89183
20.713951	-11.716647	-120.128883	17.998188	-94.879639	-26.399561	20.862282	-13.66867	144.635147
20.863726	-11.527534	-119.417191	17.989845	-101.088295	-26.251482	15.112002	-14.455247	137.179947
21.013501	-11.445577	-118.972305	17.991966	-107.606071	-26.478157	9.613068	-15.545699	132.328186
21.163276	-11.198917	-118.927597	18.003733	-113.711021	-26.182812	4.054044	-16.840811	125.143486
21.313051	-11.019842	-118.702644	17.921587	-119.873596	-26.251417	-1.337856	-18.717039	117.518799
21.462826	-10.847777	-119.32106	17.89843	-126.256615	-26.409389	-7.276693	-21.086763	109.988396
21.612601	-10.551355	-119.518707	17.875305	-132.637085	-26.070059	-13.380482	-24.586275	97.896355
21.762376	-10.388981	-120.20607	17.906748	-138.584503	-26.429199	-19.956488	-31.609491	76.13929
21.912151	-10.266973	-120.775024	17.857977	-144.103577	-26.005503	-26.694828	-36.8442	-4.577633
22.061926	-9.955981	-121.595428	17.825336	-150.830566	-25.966322	-33.111736	-27.068338	-51.116062
22.211701	-9.801622	-122.643005	17.989542	-156.72084	-26.289101	-38.39893	-21.574421	-68.637444
22.361476	-9.606971	-122.714584	17.872482	-161.728363	-25.934317	-46.38039	-18.168518	-78.9244
22.511251	-9.320799	-125.746918	17.839437	-169.276535	-26.189741	-50.340527	-15.692826	-89.69384
22.661026	-9.220582	-127.088264	18.162951	-175.876205	-26.250811	-57.384388	-13.651611	-97.39756
22.810801	-9.156035	-128.273895	18.176605	178.460602	-26.088541	-63.840828	-12.198816	-104.717278
22.960576	-9.142541	-130.549942	18.11511	170.173126	-26.439816	-68.077621	-10.862555	-112.585571
23.110351	-9.071166	-131.941971	18.2862	163.399002	-26.323847	-76.729546	-9.639879	-120.282784
23.260126	-9.216785	-133.486786	18.249531	155.677689	-26.383524	-82.455505	-8.813211	-128.082047
23.409901	-9.452749	-134.263931	18.320658	147.41713	-26.435484	-87.725151	-8.013933	-134.816467
23.559676	-9.515666	-134.476761	18.11956	139.778336	-26.345699	-96.108414	-7.315798	-143.029022
23.709451	-9.601454	-135.219406	18.022438	130.641296	-26.48933	-100.642609	-6.749158	-150.568802
23.859226	-9.863042	-134.707504	18.169231	123.21682	-26.465971	-109.065727	-6.253294	-158.860626
24.009001	-9.825656	-133.258026	17.761335	117.712173	-26.404408	-115.136681	-5.866843	-167.290451
24.158776	-9.975551	-133.250122	17.549938	107.634941	-26.578405	-121.047295	-5.559092	-175.724899
24.308551	-9.910251	-131.188492	17.70253	101.05368	-26.572605	-129.606674	-5.343463	175.151733
24.458326	-9.852975	-129.648773	17.357143	96.319878	-26.823181	-135.372925	-5.262822	166.0858
24.608101	-9.718557	-128.25058	16.920069	87.388748	-26.987417	-143.846893	-5.246467	156.406158
24.757876	-9.377931	-127.102554	17.04966	79.261467	-27.179003	-151.524673	-5.306867	146.763779
24.907651	-9.083296	-126.415131	16.848558	74.827942	-27.520441	-157.122375	-5.457664	136.401138
25.057426	-8.763807	-125.440117	16.231005	65.751686	-27.548382	-167.213409	-5.729383	125.545151
25.207201	-8.347425	-126.050224	16.244223	57.793324	-27.757822	-173.122665	-6.066607	114.937569
25.356976	-8.037784	-126.70668	15.907096	50.815598	-27.918428	179.736221	-6.47192	102.881004
25.506751	-7.670457	-126.966309	15.53293	43.231327	-27.923952	172.179688	-7.017734	91.510323
25.656526	-7.316062	-128.468338	15.165497	36.347126	-28.465488	167.063126	-7.429375	79.195404
25.806301	-7.030463	-129.667511	14.909141	29.190838	-28.674557	159.13353	-7.877327	66.049385
25.956076	-6.711544	-131.113251	14.649987	23.362158	-28.991816	152.942291	-8.327362	53.315727
26.105851	-6.53329	-133.069	14.285905	17.63129	-29.378712	146.08551	-8.550571	38.655422
26.255626	-6.377815	-134.074951	13.928502	10.974382	-29.398802	137.35614	-8.850908	24.404667
26.405401	-6.192072	-136.08078	14.011916	3.698384	-29.883039	132.38562	-8.777122	9.944402
26.555176	-6.064718	-137.902924	13.977357	-1.01024	-30.233074	122.488342	-8.785461	-5.131967
26.704951	-5.985313	-138.98674	13.762936	-8.072097	-30.183527	116.399307	-8.624964	-18.127487
26.854726	-5.970939	-140.885391	13.934578	-17.194321	-30.260387	109.647835	-8.300428	-31.714287
27.004501	-5.95446	-141.879227	14.12745	-23.084471	-30.362917	100.709969	-8.035594	-44.493248
27.154276	-5.953112	-142.385071	13.810042	-31.439302	-30.606314	94.178154	-7.747302	-56.239532
27.304051	-5.955419	-143.342178	13.876988	-42.371853	-30.884314	85.084953	-7.66405	-67.655602
27.453826	-5.940235	-143.323792	13.957044	-50.094952	-30.950184	76.846016	-7.505694	-77.834824
27.603601	-5.869732	-143.678635	13.565222	-59.14645	-31.411213	72.842422	-7.448883	-87.148399
27.753376	-5.779912	-143.706665	13.2099	-68.429619	-31.66984	61.875404	-7.609805	-95.891304
27.903151	-5.632273	-143.527725	12.629327	-77.542091	-32.131073	55.454853	-7.721222	-103.352798
28.052926	-5.426828	-144.034821	12.062767	-87.337402	-32.65007	47.265034	-8.13791	-110.697586
28.202701	-5.287351	-144.244125	11.457722	-95.767532	-32.959404	36.380131	-8.489797	-115.47084
28.352476	-5.048223	-144.556641	10.549124	-104.973412	-33.366402	33.048203	-8.955182	-120.063225
28.502251	-4.812083	-145.440231	10.056687	-115.046631	-34.057976	22.741381	-9.43157	-122.339714
28.652026	-4.650981	-146.142593	9.431143	-121.285721	-34.04303	16.741949	-9.761423	-124.228691
28.801801	-4.374362	-147.555435	8.359878	-130.012497	-34.705807	12.902222	-10.137414	-124.571159
28.951576	-4.122417	-148.51181	7.984982	-138.759888	-35.022572	6.297326	-10.192904	-124.501534
29.101351	-3.977987	-149.775803	7.319649	-143.30777	-35.334999	2.504534	-10.243116	-124.595352
29.251126	-3.797145	-151.55072	6.431033	-151.684113	-35.923847	-2.666653	-10.230361	-124.351486
29.400901	-3.663974	-152.549026	6.110171	-157.912903	-36.175877	-10.005432	-10.19145	-124.063972
29.550676	-3.465735	-154.409271	5.116573	-162.014206	-36.075783	-12.721949	-10.095805	-123.031837
29.700451	-3.376513	-155.946899	4.311204	-170.448441	-37.031776	-19.598326	-9.730474	-123.140724
29.850226	-3.213809	-157.054367	3.867007	-175.514343	-36.878365	-23.222132	-9.548239	-122.342567
30.000001	-3.082026	-158.877823	2.971977	179.006454	-37.199486	-29.13707	-9.142114	-122.654266
