!Custom MMIC Design Services
!ANA - Volts Program - Version: 2.1.4 Using Agilent 8510 ANA
!Measurement Date:		07/06/18 	13:04:09
!Device Type:		LNA
!Mask No.:		
!WaferNo.:		1139
!Chip No.:		
!Temperature		Room
!Comments:		CMD249P5EVB SN1 PROBED SS
!
!Cal Type		"2-PORT"
!Power Ports 1/2		-5.00	10.00
!Attenuation Ports 1/2		10.00	0.00
!201 Frequencies, From 0.045000 to 30.000001 GHz
!
!Vdd Set (Volts)		10.000	Idd (mA)	399.73831	
!Vgg Set (Volts)		-0.460	Igg (mA)	-0.00217	
!No V3 Settings
!No V4 Settings
!
!Freq.	S11	S11	S21	S21	S12	S12	S22	S22
!GHz	dB	Deg	dB	Deg	dB	Deg	dB	Deg
# GHZ S DB R 50
0.045000	 -12.110883	-178.639130	12.086434	-163.367905	-78.368591	-158.412430	-11.880363	-159.679611
0.194775	 -12.324269	165.016922	12.111301	177.418228	-68.465607	-123.412689	-10.258312	-173.506638
0.344550	 -13.616057	150.630035	12.381592	174.486816	-64.271477	-150.456680	-10.217516	178.412323
0.494325	 -17.324156	142.946030	13.362641	168.436188	-62.680832	-175.025330	-10.910448	175.072418
0.644100	 -19.467354	173.701126	13.805670	156.368164	-63.314987	156.171844	-11.411755	179.056702
0.793875	 -16.268862	-177.837418	13.331583	145.141937	-65.011543	138.436661	-10.607114	-176.303268
0.943650	 -14.707945	175.150101	12.585315	138.003387	-70.545715	121.607689	-9.517872	-178.639877
1.093425	 -14.121153	167.595535	12.017768	133.487350	-69.996910	153.471161	-8.926070	176.154068
1.243200	 -13.947474	160.797211	11.654359	129.887024	-68.301453	168.442734	-8.660343	171.111877
1.392975	 -13.994347	154.565933	11.450447	126.496323	-65.450859	168.436661	-8.547256	166.297302
1.542750	 -14.154378	148.896255	11.331441	122.938042	-62.813732	167.088379	-8.558261	162.146393
1.692525	 -14.410993	143.751221	11.290729	119.075714	-61.458370	163.939743	-8.551179	158.268982
1.842300	 -14.709192	138.754593	11.282129	115.097939	-60.311466	154.718903	-8.660232	154.515869
1.992075	 -15.114426	134.050644	11.320576	111.026329	-58.535233	147.350235	-8.753608	151.319000
2.141850	 -15.531565	129.956146	11.370273	106.764557	-57.867138	139.911896	-8.836257	148.118927
2.291625	 -16.016226	125.545067	11.423223	102.230476	-56.895706	133.158493	-8.969251	144.930130
2.441400	 -16.622015	121.659912	11.503813	97.746819	-55.993797	126.401779	-9.107250	142.285385
2.591175	 -17.190454	118.479439	11.572335	93.155571	-54.963074	119.228271	-9.203048	139.452606
2.740950	 -17.890581	114.858116	11.642860	88.275330	-54.525558	113.459557	-9.379158	136.688354
2.890725	 -18.690670	112.565208	11.733835	83.429756	-53.499958	104.623322	-9.529773	134.271255
3.040500	 -19.486122	110.416435	11.810887	78.545692	-52.830578	98.646751	-9.669666	131.709457
3.190275	 -20.427683	108.596130	11.892334	73.526840	-52.237469	91.380623	-9.817209	129.301590
3.340050	 -21.449621	108.381866	11.976598	68.504776	-51.698143	85.736252	-9.998289	127.112038
3.489825	 -22.416113	108.645813	12.047898	63.410728	-51.261292	79.275871	-10.128916	124.795242
3.639600	 -23.677740	110.421852	12.110567	58.217834	-50.625061	72.743179	-10.341165	122.540001
3.789375	 -24.710299	115.189720	12.190619	52.949295	-50.321186	67.300827	-10.491285	120.710884
3.939150	 -25.627855	121.022156	12.257423	47.707268	-49.867611	59.317883	-10.670151	118.270821
4.088925	 -26.453688	129.650848	12.315303	42.388680	-49.421371	54.167988	-10.880612	116.627991
4.238700	 -26.419968	139.409134	12.359001	37.024982	-49.110291	47.985977	-11.015734	114.582840
4.388475	 -26.295664	147.349899	12.425292	31.546457	-48.945663	41.230015	-11.219703	112.469604
4.538250	 -25.596060	156.435455	12.467892	26.304482	-48.488312	36.082214	-11.409897	110.926376
4.688025	 -24.518164	159.929398	12.491454	20.796021	-48.203270	30.148979	-11.590346	108.935768
4.837800	 -23.869400	163.305328	12.550093	15.248177	-48.042995	25.163866	-11.803848	107.094597
4.987575	 -22.725922	165.378250	12.596242	9.977384	-47.797367	18.680883	-12.012829	105.652855
5.137350	 -21.978695	164.461044	12.610109	4.504966	-47.732769	13.076669	-12.187162	103.880554
5.287125	 -21.337326	164.766571	12.663848	-0.986358	-47.610607	8.058184	-12.441207	102.108185
5.436900	 -20.570124	163.279068	12.677773	-6.281692	-47.682701	3.021829	-12.642800	100.776672
5.586675	 -20.195477	161.377014	12.676032	-11.685418	-47.706673	-1.127985	-12.860576	98.926872
5.736450	 -19.825777	161.322525	12.688024	-17.137335	-48.222572	-5.387096	-13.173159	97.607544
5.886225	 -19.385632	161.527054	12.706552	-22.371943	-48.720619	-4.844913	-13.413164	96.323914
6.036000	 -18.541994	164.403885	12.731394	-27.532890	-48.645149	2.060908	-13.788486	94.696342
6.185775	 -16.911068	161.400375	12.802096	-32.998753	-46.839088	4.089253	-14.158808	94.758080
6.335550	 -16.149366	153.487656	12.812709	-38.663055	-45.419975	0.025495	-14.458408	94.047440
6.485325	 -15.887269	148.009918	12.834784	-44.344360	-44.058403	-6.421548	-14.878716	94.832085
6.635100	 -15.523161	143.389099	12.848891	-49.684021	-43.136757	-16.143299	-15.011047	96.368187
6.784875	 -15.322119	138.241470	12.882925	-55.184799	-42.503899	-24.337017	-15.072506	97.322403
6.934650	 -15.196473	134.425705	12.894853	-60.551167	-42.129543	-34.043007	-15.047609	97.585495
7.084425	 -14.933146	130.303116	12.904561	-65.963249	-42.111309	-42.543190	-15.056159	97.722824
7.234200	 -14.868278	125.598190	12.890849	-71.519928	-42.096718	-49.247433	-15.084618	96.777412
7.383975	 -14.780020	122.290680	12.920207	-77.039261	-42.027508	-55.752968	-15.242991	97.149788
7.533750	 -14.574319	118.142708	12.900800	-82.388191	-42.068951	-61.125717	-15.235389	97.163864
7.683525	 -14.613358	114.031242	12.914827	-87.947144	-41.894127	-65.695099	-15.361220	97.271545
7.833300	 -14.539772	111.001358	12.913733	-93.205620	-41.773262	-71.250870	-15.369681	97.788383
7.983075	 -14.411122	106.322136	12.910201	-98.837578	-41.721600	-78.358208	-15.335508	97.811768
8.132850	 -14.492612	102.729752	12.925961	-104.284431	-41.560360	-82.827126	-15.416595	98.156364
8.282625	 -14.378785	99.416046	12.922954	-109.635971	-41.612789	-87.992981	-15.349746	99.222084
8.432400	 -14.394119	94.948891	12.922880	-115.181618	-41.351467	-91.976257	-15.213078	98.811668
8.582175	 -14.455332	91.223740	12.935846	-120.614784	-41.277176	-97.643585	-15.223369	99.903511
8.731950	 -14.358126	87.549522	12.931386	-125.978172	-41.204090	-102.058372	-14.969199	100.274178
8.881725	 -14.423735	82.750580	12.940628	-131.574493	-41.152504	-106.590775	-14.860572	100.132835
9.031500	 -14.540871	79.398392	12.964910	-136.774490	-41.005463	-111.115028	-14.637365	100.781433
9.181275	 -14.491114	74.915070	12.934432	-142.112152	-40.927086	-115.565811	-14.372370	100.198074
9.331050	 -14.698868	69.921959	12.939754	-147.681412	-40.681885	-119.706764	-14.175243	99.916939
9.480825	 -14.818128	66.667389	12.941476	-152.989395	-40.528160	-123.916748	-13.838803	99.510406
9.630600	 -14.890939	61.881248	12.925613	-158.406219	-40.458786	-128.701187	-13.543951	97.998100
9.780375	 -15.235303	57.445511	12.924042	-163.928329	-40.216148	-132.251923	-13.339256	96.797379
9.930150	 -15.398164	54.233166	12.938166	-169.325317	-39.944084	-136.305359	-13.067855	95.396111
10.079925	 -15.577158	49.172173	12.954940	-174.779922	-39.646221	-140.459412	-12.916127	93.331940
10.229700	 -16.022127	45.739109	12.955272	179.741882	-39.384476	-145.471283	-12.814903	92.449287
10.379475	 -16.144838	42.308968	12.961008	173.987045	-39.024342	-150.383530	-12.529881	91.328224
10.529250	 -16.493446	37.720333	13.039532	168.631378	-38.693398	-155.431549	-12.353480	89.584923
10.679025	 -16.938105	35.254066	12.997884	163.484070	-38.376682	-160.622574	-12.135527	88.571617
10.828800	 -17.092897	32.021133	13.046671	157.642731	-38.075802	-166.688538	-11.834333	86.466904
10.978575	 -17.548990	28.147144	13.080608	152.552429	-37.928913	-173.286133	-11.669741	84.708496
11.128350	 -17.993101	26.112753	13.027901	147.254089	-37.847317	-178.453857	-11.349074	82.747215
11.278125	 -18.185755	22.641968	13.023458	141.187775	-37.757317	175.610352	-11.189855	79.897064
11.427900	 -18.859661	19.463001	13.118214	135.900024	-37.594059	170.827423	-11.012880	77.982704
11.577675	 -19.128523	19.037014	13.064578	130.747452	-37.508385	165.360916	-10.799195	75.242554
11.727450	 -19.423685	14.770943	13.038801	124.784378	-37.300373	160.549408	-10.701558	72.485413
11.877225	 -20.152790	13.676390	13.091556	119.100502	-37.253551	155.705704	-10.536317	70.186737
12.027000	 -20.230652	13.654096	13.101249	113.918808	-37.031895	149.670486	-10.368499	67.413864
12.176775	 -20.623793	10.015190	13.061600	107.823326	-36.855412	144.338486	-10.293591	64.270103
12.326550	 -21.279202	11.312416	13.159568	101.778450	-36.714672	138.722870	-10.215511	61.993698
12.476325	 -21.172825	10.289408	13.246086	96.890167	-36.610523	133.864853	-10.049861	58.387215
12.626100	 -21.717876	7.960589	13.144501	91.339882	-36.561886	127.892082	-10.117012	55.091999
12.775875	 -22.082493	10.675797	13.179407	85.002754	-36.330643	122.984306	-10.009196	52.635250
12.925650	 -21.934727	8.870119	13.338702	80.022728	-36.393501	117.842888	-9.982784	48.450554
13.075425	 -22.389391	8.308357	13.156454	74.988739	-36.264328	112.449539	-10.084120	45.605022
13.225200	 -22.181406	10.908237	13.175160	68.635712	-36.251404	107.093727	-10.056481	42.266857
13.374975	 -22.096081	7.426970	13.245473	63.281105	-36.263809	101.720810	-10.184561	38.115116
13.524750	 -22.389853	8.227374	13.164914	58.490833	-36.276443	96.738739	-10.376854	35.090775
13.674525	 -21.812464	8.655262	13.051801	52.061676	-36.286823	91.275803	-10.508841	31.622866
13.824300	 -21.809299	3.930463	13.192564	45.741810	-36.416531	86.934937	-10.797217	27.985497
13.974075	 -21.897694	5.343133	13.204408	40.991123	-36.571812	82.503662	-11.104406	25.587795
14.123850	 -21.319675	2.975612	13.147407	34.719105	-36.652283	78.640503	-11.350264	22.856997
14.273625	 -21.654198	-2.240199	13.215819	28.758198	-36.747807	76.579391	-11.772153	20.685408
14.423400	 -21.766420	-1.698465	13.312613	23.375105	-36.589504	74.589058	-12.023262	20.426769
14.573175	 -21.389143	-6.967550	13.229409	18.404085	-36.239319	72.331070	-12.042870	18.029568
14.722951	 -22.431736	-11.122212	13.230894	11.739928	-35.861740	69.305748	-12.354262	17.073408
14.872726	 -23.117121	-7.260475	13.479698	6.622931	-35.459091	65.573067	-12.200378	15.452234
15.022501	 -23.923458	-6.102823	13.403302	2.167900	-35.179016	61.061474	-12.342175	11.721032
15.172276	 -24.138241	11.936694	13.371571	-4.460148	-34.794731	58.003525	-12.570281	9.741865
15.322051	 -21.227982	15.832314	13.621801	-10.687885	-34.272957	53.303902	-12.655514	6.537488
15.471826	 -20.055464	9.477510	13.602187	-15.504717	-33.713501	48.298466	-13.039047	2.629192
15.621601	 -19.287207	6.235910	13.482191	-22.316324	-33.310631	42.174484	-13.522908	0.682283
15.771376	 -18.379639	-1.171730	13.652701	-28.614168	-32.905228	36.085239	-13.895328	-1.887879
15.921151	 -18.348574	-7.297394	13.576066	-33.553516	-32.846092	29.356447	-14.482709	-4.567457
16.070926	 -18.111370	-9.759520	13.456914	-40.086315	-32.489128	23.418276	-15.136658	-4.857791
16.220701	 -17.801079	-15.489960	13.592492	-46.963245	-32.350761	16.673428	-15.738536	-5.793414
16.370476	 -18.117422	-19.236315	13.653522	-52.010887	-32.194641	10.754536	-16.644648	-4.466372
16.520251	 -17.698830	-21.060869	13.578594	-58.373497	-32.154816	4.555468	-17.086439	-0.862701
16.670026	 -17.722149	-26.374048	13.651176	-65.000832	-32.176243	-1.234364	-17.581532	1.562014
16.819801	 -17.989668	-28.009958	13.746378	-70.705345	-32.262501	-5.735803	-17.554287	8.388538
16.969576	 -17.487274	-29.573145	13.694839	-76.422295	-31.784199	-9.322435	-17.144646	8.298312
17.119351	 -17.558804	-35.035278	13.688144	-82.788864	-31.594572	-17.474407	-17.128620	11.657340
17.269126	 -17.729931	-36.215202	13.791260	-88.578979	-32.018337	-22.327251	-16.389330	12.245655
17.418901	 -17.456120	-38.939449	13.777968	-93.601517	-31.487835	-25.534145	-16.708420	10.660832
17.568676	 -17.814831	-43.688789	13.632956	-100.398598	-31.738192	-31.276876	-16.143032	12.742002
17.718451	 -17.861891	-43.259830	13.809879	-106.868660	-31.890034	-33.908703	-15.740866	10.561769
17.868226	 -17.678997	-46.470741	13.813451	-111.742630	-31.491564	-34.699566	-15.842825	6.400315
18.018001	 -18.293303	-46.435017	13.668362	-118.445694	-30.855370	-38.599953	-16.433596	7.180037
18.167776	 -17.758734	-45.236412	13.861894	-125.758217	-30.131716	-45.002480	-16.250229	10.664123
18.317551	 -17.587275	-49.273365	13.950070	-130.911560	-29.593443	-51.672646	-16.002054	12.793628
18.467326	 -17.677977	-48.181404	13.771060	-137.857193	-29.205397	-58.998383	-15.372567	15.648275
18.617101	 -17.117609	-48.944653	14.000050	-145.444473	-28.961628	-66.414871	-14.603292	14.209965
18.766876	 -17.168659	-52.285389	14.089129	-150.547745	-28.707678	-72.682037	-14.041057	14.152095
18.916651	 -16.935059	-51.456760	13.928454	-157.379700	-28.575731	-79.850990	-13.103030	12.426793
19.066426	 -16.401642	-54.191162	14.063059	-165.111603	-28.349083	-86.709053	-12.463651	8.191109
19.216201	 -16.442585	-56.625477	14.140092	-170.461823	-28.179235	-92.657532	-11.848865	4.595197
19.365976	 -16.054321	-56.320709	13.966891	-176.868973	-28.097290	-99.461868	-11.247135	-0.395753
19.515751	 -15.576975	-59.778736	13.904705	175.644577	-27.942371	-105.973114	-10.873209	-6.214944
19.665526	 -15.635441	-61.518505	13.999250	169.181107	-27.909159	-112.172684	-10.578476	-10.730388
19.815301	 -15.218272	-62.595078	13.883361	163.743759	-27.837357	-119.002007	-10.202872	-16.679728
19.965076	 -14.826626	-67.467438	13.576225	156.298462	-27.756071	-125.160385	-10.145124	-23.062748
20.114851	 -14.930799	-68.407806	13.662689	148.695877	-27.660061	-131.143585	-10.012753	-27.921021
20.264626	 -14.377343	-71.160576	13.694531	143.398956	-27.574291	-136.847610	-9.908987	-34.996056
20.414401	 -14.379674	-76.198563	13.317251	137.532867	-27.373011	-144.546631	-10.239043	-41.408749
20.564176	 -14.512860	-77.635300	13.364154	128.995605	-27.380598	-151.603333	-10.374678	-45.795029
20.713951	 -14.154091	-80.828773	13.517811	123.655289	-27.300915	-158.071609	-10.442485	-51.614838
20.863726	 -14.425349	-84.504150	13.269862	117.644440	-27.308018	-163.921600	-10.728489	-57.043755
21.013501	 -14.358911	-84.942833	13.325681	109.676956	-27.190477	-169.970718	-10.867577	-62.557770
21.163276	 -14.207854	-89.136063	13.541433	104.030533	-27.097429	-175.948929	-11.221777	-69.657745
21.313051	 -14.516829	-91.511536	13.416911	99.103127	-27.007366	178.224472	-11.742568	-75.540894
21.462826	 -14.382826	-92.973198	13.333384	91.561264	-26.941353	172.388489	-12.210673	-81.501503
21.612601	 -14.527704	-97.194031	13.415951	85.481781	-26.757481	166.502136	-13.026079	-89.702309
21.762376	 -14.969074	-97.835655	13.456141	79.357895	-26.684616	161.477020	-14.240506	-94.687889
21.912151	 -14.847522	-99.798660	13.332816	72.732635	-26.636654	154.621796	-15.177106	-99.417778
22.061926	 -15.312444	-103.240814	13.392824	65.586517	-26.388292	147.676056	-17.039736	-103.575539
22.211701	 -15.810028	-102.318657	13.420047	59.070015	-26.264227	141.466919	-18.323952	-98.747124
22.361476	 -15.675829	-103.347328	13.305056	52.118385	-26.212639	135.135880	-18.918787	-98.823341
22.511251	 -16.458864	-104.603256	13.363503	44.394764	-25.998493	128.010162	-19.898233	-98.601799
22.661026	 -16.674572	-100.652252	13.456292	37.630280	-25.870789	122.265892	-20.454586	-97.741203
22.810801	 -16.767244	-100.709602	13.345967	30.654360	-25.872307	115.098541	-21.445906	-102.961143
22.960576	 -17.378744	-96.902084	13.382254	22.803127	-25.534426	109.133606	-23.910204	-102.522301
23.110351	 -16.791140	-89.963745	13.374469	15.871235	-25.349976	103.167648	-25.340443	-95.132217
23.260126	 -16.523441	-89.548859	13.339976	8.550867	-25.187527	95.381401	-28.638498	-90.011818
23.409901	 -16.046009	-84.200569	13.350326	0.866274	-24.934406	88.217560	-30.577858	-43.688789
23.559676	 -14.810750	-85.082558	13.299147	-6.433744	-24.842812	81.454514	-27.026375	-29.832848
23.709451	 -14.665528	-87.432777	13.266453	-14.046556	-24.748024	73.119759	-25.164320	-10.977458
23.859226	 -14.124846	-85.539246	13.173656	-21.322027	-24.595257	66.704231	-21.159636	-11.645003
24.009001	 -13.294744	-87.939163	13.067112	-29.727537	-24.736185	58.711636	-19.885113	-17.428141
24.158776	 -13.206490	-88.928169	13.081656	-37.233795	-24.459711	50.655987	-18.325663	-15.509639
24.308551	 -12.434507	-89.742035	12.802419	-44.749683	-24.438278	44.267048	-16.574821	-22.951725
24.458326	 -11.916541	-93.656540	12.667977	-53.921078	-24.550951	35.490482	-16.176083	-28.297325
24.608101	 -11.775703	-95.125031	12.727299	-61.263817	-24.369131	27.487259	-15.132278	-29.686371
24.757876	 -11.077497	-97.984924	12.307424	-68.491440	-24.405838	22.079445	-14.190627	-36.271053
24.907651	 -10.838120	-103.130859	12.221158	-78.548325	-24.670820	12.957031	-13.894272	-41.785957
25.057426	 -10.955673	-104.993645	12.303690	-84.225601	-24.293356	6.358591	-13.223389	-44.181141
25.207201	 -10.574365	-109.593224	11.694926	-92.009300	-24.565176	1.332865	-12.562221	-51.097790
25.356976	 -11.005822	-114.464249	11.782253	-100.906822	-24.643616	-7.207610	-12.651129	-56.548199
25.506751	 -11.418782	-114.333496	11.685184	-105.825035	-24.482986	-12.637644	-12.259958	-58.895401
25.656526	 -11.415311	-115.691170	11.128625	-114.499092	-24.874403	-19.080055	-12.026077	-65.849297
25.806301	 -11.784333	-115.998695	11.318978	-123.817604	-24.725166	-28.150791	-12.262347	-68.196259
25.956076	 -11.650081	-113.846741	11.008901	-128.692093	-24.479874	-33.634224	-11.716099	-71.725372
26.105851	 -11.473865	-116.655884	10.525095	-138.177139	-24.921619	-41.600273	-11.975308	-77.365410
26.255626	 -11.796853	-115.976585	10.716051	-146.134811	-24.757246	-49.823013	-12.006493	-77.708069
26.405401	 -11.566802	-114.204720	10.245896	-151.631821	-24.852198	-54.073200	-11.862825	-82.119415
26.555176	 -11.554521	-114.041550	9.887869	-163.079285	-24.970459	-63.072899	-11.941707	-84.341698
26.704951	 -11.345664	-112.557289	10.181364	-170.602844	-24.456762	-70.700821	-11.762108	-87.669464
26.854726	 -10.871175	-112.576134	9.516063	-177.047562	-24.641386	-75.740784	-11.798599	-91.258369
27.004501	 -10.672342	-113.082878	9.269870	171.464355	-24.799644	-85.778404	-11.922035	-96.141350
27.154276	 -10.254782	-112.606071	9.386525	164.733429	-24.405647	-93.124863	-12.264867	-97.144821
27.304051	 -9.861945	-113.615196	8.712111	157.284439	-24.904535	-99.751778	-12.083622	-101.057343
27.453826	 -9.651254	-114.563309	8.589839	146.955734	-24.708628	-111.066116	-12.941169	-104.271904
27.603601	 -9.130692	-114.814102	8.468028	140.528854	-24.710907	-116.276711	-12.808070	-103.060181
27.753376	 -8.775004	-117.254425	7.855880	132.888611	-25.397324	-124.604706	-13.345976	-108.257607
27.903151	 -8.545699	-118.236450	7.590913	123.482834	-25.470196	-135.008698	-13.794933	-104.797585
28.052926	 -8.068072	-120.498764	7.202011	116.853081	-25.663424	-140.891388	-13.883594	-107.293289
28.202701	 -7.884345	-123.746567	6.641844	107.141747	-26.134964	-149.427444	-14.564311	-103.531013
28.352476	 -7.771276	-125.023209	6.373098	99.138817	-26.007681	-158.412979	-14.315005	-102.963966
28.502251	 -7.537834	-128.003555	5.763191	91.032097	-26.548309	-164.448288	-14.729826	-98.793991
28.652026	 -7.621334	-129.885254	5.372765	81.350090	-26.939371	-175.517822	-14.258173	-95.223038
28.801801	 -7.502642	-130.475784	4.955435	74.404045	-26.992325	177.209854	-14.013104	-90.987419
28.951576	 -7.335706	-132.532196	4.136910	65.357597	-27.291819	170.291016	-13.056222	-89.897804
29.101351	 -7.368018	-133.320541	3.926338	56.005043	-27.959288	160.618927	-12.803948	-88.505066
29.251126	 -7.187100	-133.534821	3.405469	50.827633	-27.999769	153.544205	-11.613169	-87.639137
29.400901	 -7.104116	-135.179291	2.510970	42.298794	-28.774412	146.783951	-11.346287	-90.493919
29.550676	 -7.047223	-135.051483	2.151777	34.094353	-29.292763	136.960114	-10.524706	-89.095421
29.700451	 -6.728048	-135.427887	1.473464	28.957424	-29.955292	130.699005	-9.872044	-93.743042
29.850226	 -6.633745	-136.630890	0.405942	21.625404	-30.588644	120.709114	-9.576546	-94.280159
30.000001	 -6.348432	-136.778564	-0.019097	12.764498	-31.390125	113.359413	-8.953434	-97.956459


