! Custom MMIC Design Services Inc.
! 300 Apollo Drive
! Chelmsford MA 01824
! Phone: (978) 467-4290
! Fax: (978) 467-4294
!
! Device: CMD263P3
! Description:5-11 GHz Low Noise Amplifier
! Package: 3x3 QFN
!
! Port 1 = RF in
! Port 2 = RF out
!
! Vdd=3.6V
! 
!
! Network Analyzer used for data collection								
!								
! Data taken at T=+25C								
! Data represents typical S-Parameter performace								
! Custom MMIC reserves the right to change this data at any time								
!								
!Freq.	S11	S11	S21	S21	S12	S12	S22	S22
!GHz	dB	Deg	dB	Deg	dB	Deg	dB	Deg
# GHZ S DB R 50								
0.045	-0.005664	-3.249127	-71.086617	-9.870263	-71.600243	71.697472	0.006626	-1.733482
0.194775	-0.04897	-13.904462	-76.617325	-0.945685	-89.325874	150.292496	-0.005773	-7.660202
0.34455	-0.160001	-24.651493	-51.863045	82.729568	-85.874878	94.487892	-0.026264	-13.652562
0.494325	-0.34138	-35.477425	-58.896118	62.077713	-81.210144	74.516998	-0.029228	-19.424755
0.6441	-0.590122	-46.462425	-38.072945	89.330315	-75.665306	36.033279	-0.056175	-25.708721
0.793875	-0.917622	-57.642979	-23.555809	49.357471	-66.045044	-41.204933	-0.250533	-32.283333
0.94365	-1.331514	-68.938927	-18.772243	-22.996021	-63.357635	-129.580307	-0.354823	-36.332565
1.093425	-1.811012	-80.483498	-18.501348	-53.351921	-63.759548	-168.89296	-0.27358	-42.213482
1.2432	-2.387429	-92.412872	-17.366232	-69.807022	-62.412422	169.818344	-0.28618	-48.444496
1.392975	-3.046133	-104.824577	-15.903087	-79.12014	-60.576595	154.963593	-0.339774	-54.784241
1.54275	-3.799568	-117.822235	-14.230214	-85.507256	-59.10725	141.706909	-0.42069	-61.218315
1.692525	-4.642227	-131.620041	-12.249897	-87.731941	-57.114929	127.327057	-0.540578	-67.729683
1.8423	-5.564679	-146.52298	-9.630356	-88.14769	-55.237953	109.986816	-0.695883	-74.231812
1.992075	-6.542822	-163.033798	-6.326825	-92.081612	-53.734932	94.863457	-0.88645	-80.785667
2.14185	-7.507697	178.32312	-2.757306	-99.501808	-52.435066	78.872284	-1.115582	-87.197563
2.291625	-8.361358	157.019653	0.56298	-110.477211	-51.58604	60.766102	-1.363037	-93.459198
2.4414	-8.927489	132.844879	3.659089	-124.192245	-51.018948	42.808094	-1.610348	-99.632217
2.591175	-9.02604	106.78257	6.459704	-138.985626	-50.554485	25.714563	-1.864571	-105.837334
2.74095	-8.636523	80.655388	8.944287	-154.658096	-50.373489	9.651002	-2.12916	-112.119217
2.890725	-7.897169	56.142002	11.129495	-171.281601	-50.116524	-5.456832	-2.404486	-118.521927
3.0405	-7.04748	33.688431	13.126855	171.681351	-49.99091	-20.544428	-2.706256	-125.080238
3.190275	-6.243389	13.612888	14.836363	154.643448	-49.889431	-35.623951	-3.051944	-131.786652
3.34005	-5.565667	-4.697774	16.257118	137.472366	-49.755539	-49.931473	-3.455817	-138.54718
3.489825	-5.050183	-21.464577	17.517527	119.963776	-49.559746	-64.320122	-3.910448	-145.126175
3.6396	-4.702302	-36.899643	18.589109	103.506233	-49.153545	-78.825714	-4.423402	-151.767822
3.789375	-4.501984	-51.206299	19.412804	86.999329	-48.807507	-93.042175	-4.986999	-158.19455
3.93915	-4.438675	-64.546928	20.152876	71.075653	-48.300926	-106.748581	-5.606936	-164.472321
4.088925	-4.479887	-76.954674	20.733431	55.845699	-47.806599	-120.075996	-6.272965	-170.477005
4.2387	-4.608748	-88.593903	21.168568	41.094135	-47.346458	-132.282684	-6.98457	-176.15799
4.388475	-4.808605	-99.536827	21.546667	26.748289	-46.883175	-144.553513	-7.748882	178.544815
4.53825	-5.063694	-109.77919	21.853836	13.315446	-46.249966	-156.797729	-8.533325	173.670639
4.688025	-5.37086	-119.529747	22.050194	0.234202	-45.741177	-167.650253	-9.338567	169.227692
4.8378	-5.702263	-128.64006	22.225094	-12.282898	-45.265953	-177.852951	-10.148063	165.387405
4.987575	-6.065094	-137.300949	22.36997	-24.305426	-44.737705	171.621902	-10.983042	161.703094
5.13735	-6.440945	-145.873718	22.46221	-35.776253	-44.324154	162.583496	-11.808437	158.365814
5.287125	-6.886405	-153.883331	22.527346	-46.961277	-43.907455	154.61908	-12.693331	155.692078
5.4369	-7.269036	-161.213287	22.576811	-57.623863	-43.334106	146.392807	-13.565973	153.858093
5.586675	-7.680481	-168.600403	22.614925	-68.049034	-42.844093	137.993912	-14.353489	152.101074
5.73645	-8.104459	-175.585953	22.633949	-78.313278	-42.416538	129.904205	-15.171185	151.119019
5.886225	-8.546374	177.531982	22.646122	-88.190498	-42.079109	122.022491	-15.919079	150.220551
6.036	-9.032829	171.029694	22.63418	-97.816338	-41.695869	114.921387	-16.749207	149.984009
6.185775	-9.507755	165.117889	22.627731	-107.246361	-41.335815	107.823334	-17.46701	150.725586
6.33555	-9.961355	159.394669	22.628468	-116.459663	-41.028294	101.173019	-18.142128	151.816025
6.485325	-10.416927	153.994049	22.615335	-125.443336	-40.624393	94.672951	-18.75754	153.911072
6.6351	-10.87409	149.053284	22.594969	-134.34996	-40.315945	88.450005	-19.242962	156.77037
6.784875	-11.332728	144.281158	22.567072	-143.058075	-39.958393	81.938728	-19.644432	160.210831
6.93465	-11.827853	139.86763	22.53195	-151.695984	-39.654907	75.339027	-19.902882	163.826599
7.084425	-12.390752	136.019485	22.469534	-160.076248	-39.435966	68.609367	-20.009693	169.114471
7.2342	-12.83602	134.491913	22.481876	-168.131805	-39.217995	63.700706	-19.494272	173.714691
7.383975	-13.069235	132.138779	22.474346	-176.528137	-38.943291	57.851276	-18.970711	175.958511
7.53375	-13.28913	129.960388	22.470707	175.097733	-38.572578	52.543629	-18.4042	177.097717
7.683525	-13.503534	128.125961	22.428591	166.909302	-38.220417	46.583622	-17.938065	178.106934
7.8333	-13.631189	126.993362	22.397181	158.902283	-37.947487	39.914112	-17.306936	179.025345
7.983075	-13.54821	126.181046	22.387695	150.801315	-37.776871	34.340656	-16.537725	178.644241
8.13285	-13.394835	124.948326	22.37188	142.736206	-37.494518	29.017017	-15.859083	177.086914
8.282625	-13.190439	123.042946	22.301271	134.785995	-37.20018	23.060329	-15.239364	175.636948
8.4324	-12.867713	122.056145	22.284557	126.762794	-36.912659	16.967018	-14.533245	173.43959
8.582175	-12.432461	120.058418	22.277742	118.874817	-36.626266	10.476026	-13.898495	170.620987
8.73195	-11.932162	117.6408	22.216022	110.996735	-36.439606	3.876194	-13.259197	167.776672
8.881725	-11.351352	114.788002	22.189449	102.706154	-36.236809	-2.413452	-12.614326	164.05896
9.0315	-10.708123	110.882889	22.194498	94.537704	-36.178303	-8.578271	-12.029994	159.532455
9.181275	-10.174653	106.353401	22.120155	86.603035	-36.005352	-14.562531	-11.58192	154.923691
9.33105	-9.616289	101.769043	22.038294	78.314743	-35.845871	-20.84127	-11.165401	150.466492
9.480825	-9.074913	96.698364	22.005804	70.333183	-35.673031	-26.798178	-10.780654	145.968079
9.6306	-8.561407	91.405746	21.935787	62.644981	-35.488659	-33.195568	-10.367314	141.667419
9.780375	-7.977828	85.573074	21.811752	54.226578	-35.295856	-39.981621	-9.973701	136.492126
9.93015	-7.482759	78.908783	21.713408	45.737354	-35.241375	-46.481285	-9.689755	131.387192
10.079925	-7.035981	72.424622	21.607569	37.854797	-35.118874	-52.488388	-9.389968	126.035896
10.2297	-6.618108	65.502724	21.39645	29.426659	-35.045361	-59.437515	-9.156643	120.640198
10.379475	-6.243663	58.435043	21.238667	20.900444	-34.8922	-65.827049	-8.970047	115.387756
10.52925	-5.906574	51.150993	21.098326	12.888735	-34.957809	-72.437294	-8.861424	109.951202
10.679025	-5.668155	44.025234	20.914236	5.915555	-34.905571	-77.963409	-8.882001	106.392143
10.8288	-5.265621	36.965755	20.910244	-4.519276	-34.540752	-86.342766	-8.153085	101.249878
10.978575	-4.994874	29.038155	20.722616	-12.188432	-34.596909	-93.495827	-8.13581	94.425568
11.12835	-4.770344	21.358852	20.34466	-20.171478	-34.534519	-100.08812	-8.089557	88.903839
11.278125	-4.532691	13.923331	20.11273	-28.75526	-34.222614	-108.673065	-7.934916	84.071655
11.4279	-4.288629	5.62992	19.976402	-36.979862	-34.515514	-117.0914	-7.798868	77.533569
11.577675	-4.124857	-2.483203	19.591499	-44.662018	-34.57077	-124.134979	-7.769174	71.302666
11.72745	-3.973351	-10.552448	19.237642	-53.751663	-34.637001	-131.176498	-7.74564	65.260757
11.877225	-3.82879	-18.789816	18.981266	-61.726089	-34.663296	-138.213165	-7.787975	59.315941
12.027	-3.711846	-27.036221	18.571636	-69.380852	-34.813595	-145.449509	-7.797273	53.247669
12.176775	-3.616749	-35.464931	18.129553	-78.749611	-34.986294	-152.882034	-7.88048	46.899559
12.32655	-3.594112	-43.921829	17.912106	-87.401878	-35.257504	-161.756226	-7.960408	41.008656
12.476325	-3.563946	-52.051048	17.497406	-94.705536	-35.304008	-167.972366	-8.007724	34.695988
12.6261	-3.563832	-60.252178	16.906656	-103.430244	-35.608482	-174.745895	-8.161592	28.274239
12.775875	-3.583898	-68.174065	16.548647	-111.991943	-35.736889	178.150024	-8.27276	21.68148
12.92565	-3.614432	-76.136063	16.086632	-118.439308	-35.84087	172.238037	-8.462176	15.048532
13.075425	-3.648352	-83.987793	15.331867	-126.349861	-36.065907	166.089722	-8.684999	8.353579
13.2252	-3.711019	-91.62999	14.918338	-134.046494	-36.151028	159.270279	-8.912343	2.237379
13.374975	-3.788222	-99.046158	14.288794	-140.602325	-36.279255	153.530487	-9.123895	-4.533659
13.52475	-3.868284	-106.216095	13.552268	-148.152237	-36.651436	146.717056	-9.382642	-10.838261
13.674525	-3.949785	-113.035065	12.928857	-156.155487	-36.713089	139.884628	-9.607719	-17.33432
13.8243	-4.023436	-119.574966	12.456727	-162.696289	-37.154106	133.100769	-9.841226	-24.012377
13.974075	-4.085763	-125.944038	11.685282	-168.937653	-37.391209	126.983604	-10.078803	-30.557064
14.12385	-4.14147	-132.161621	11.178032	-176.318497	-37.506489	121.547462	-10.313354	-37.169704
14.273625	-4.186042	-138.050461	10.630634	178.237015	-37.715618	115.229294	-10.507237	-44.019672
14.4234	-4.225328	-143.687836	9.93222	172.601273	-38.070263	109.254112	-10.768613	-50.654064
14.573175	-4.241707	-149.418884	9.258481	166.149536	-38.09837	104.436562	-10.982195	-57.311089
14.722951	-4.27964	-154.787903	8.798211	160.57547	-38.141624	98.091423	-11.135664	-63.671677
14.872726	-4.291132	-159.667999	8.042354	156.361893	-38.208569	88.852905	-11.252707	-70.197517
15.022501	-4.264818	-164.574997	7.337231	150.034073	-38.666061	81.232994	-11.348611	-76.912201
15.172276	-4.251909	-169.346344	6.863494	144.932709	-39.035694	73.100761	-11.479448	-83.32061
15.322051	-4.216374	-173.971359	6.17317	140.56311	-39.509552	63.753658	-11.512625	-90.019745
15.471826	-4.181382	-178.39534	5.553382	134.874741	-40.395557	53.89558	-11.607513	-96.233284
15.621601	-4.13661	177.423264	5.07852	130.168381	-41.928391	41.477306	-11.5777	-102.382812
15.771376	-4.074166	173.583267	4.482444	126.383553	-44.636322	30.101158	-11.555092	-108.496643
15.921151	-3.917746	170.555283	4.002186	121.419632	-50.514652	35.872025	-11.526057	-114.142014
16.070926	-3.214456	166.425491	3.978411	116.30587	-47.468544	54.268902	-11.203863	-118.98011
16.220701	-3.3199	156.747574	3.570271	109.388077	-49.330639	38.353439	-10.596576	-127.970947
16.370476	-3.692431	152.842819	2.638874	103.063484	-53.784714	-0.440805	-11.204268	-137.877884
16.520251	-3.779172	149.664993	2.017284	98.800545	-64.997459	-151.51091	-11.555179	-141.560196
16.670026	-3.794641	146.322693	1.505831	95.462776	-50.005676	163.362854	-11.487048	-145.168304
16.819801	-3.777366	143.113892	0.903162	91.512993	-45.988304	152.117722	-11.429722	-149.692764
16.969576	-3.717921	139.931488	0.427267	86.725616	-43.231808	138.254227	-11.259681	-153.82016
17.119351	-3.688509	136.818054	-0.014676	82.916481	-42.135406	126.471985	-11.197307	-157.941086
17.269126	-3.582833	133.632736	-0.583826	78.473679	-40.979328	116.238182	-10.986334	-162.038101
17.418901	-3.545283	130.164856	-0.996801	73.388664	-40.924599	105.883614	-10.825485	-166.194565
17.568676	-3.474246	127.061882	-1.388682	69.122902	-40.709049	99.04953	-10.706056	-170.422318
17.718451	-3.43541	123.681427	-1.917692	64.761276	-40.972862	96.889259	-10.492235	-174.135101
17.868226	-3.40903	120.999275	-2.377279	60.275936	-40.878403	92.785118	-10.442179	-177.864258
18.018001	-3.338369	118.391373	-2.683537	56.593952	-40.623085	95.084679	-10.17253	179.063675
18.167776	-3.242436	115.457558	-3.079252	52.853436	-39.808823	90.259247	-10.082897	175.053467
18.317551	-3.185889	112.659851	-3.539298	48.340382	-39.713982	91.300751	-9.853887	172.162476
18.467326	-3.088362	109.995041	-3.789231	44.143131	-38.48925	90.640572	-9.741781	168.553223
18.617101	-3.000394	107.162476	-4.235161	40.73888	-38.159588	88.49675	-9.539676	165.676956
18.766876	-2.87696	104.630402	-4.649869	36.029461	-37.414143	83.478127	-9.396687	162.47612
18.916651	-2.776147	101.830147	-4.871346	31.038891	-36.846657	78.232407	-9.254185	159.159775
19.066426	-2.693102	98.960236	-5.164228	27.980873	-36.410973	72.461823	-9.070657	156.70845
19.216201	-2.577565	96.126114	-5.657431	22.205919	-36.576405	68.518768	-8.951752	153.489746
19.365976	-2.4995	93.427116	-5.744575	17.564503	-36.058109	63.437279	-8.748164	151.333191
19.515751	-2.412186	90.766357	-6.120521	13.756543	-35.668007	60.972954	-8.631953	147.834396
19.665526	-2.318588	87.944405	-6.45037	7.821432	-35.099567	58.371525	-8.429297	145.606628
19.815301	-2.240218	85.099167	-6.524841	2.910524	-34.499229	52.842945	-8.371846	142.408066
19.965076	-2.144959	82.486855	-6.866149	-1.09863	-34.204258	47.949329	-8.178174	140.495789
20.114851	-2.055604	79.716354	-7.190472	-6.705395	-33.818375	42.120075	-8.089475	137.291245
20.264626	-1.964085	77.01442	-7.353054	-12.34419	-33.48357	32.997257	-7.911192	135.30127
20.414401	-1.856104	74.243752	-7.607301	-16.675722	-34.245239	30.935736	-7.858396	132.262787
20.564176	-1.7588	71.442505	-8.117815	-22.992815	-34.17347	25.169302	-7.765274	130.363892
20.713951	-1.6327	68.775391	-8.36426	-29.829813	-34.738216	20.010616	-7.64819	128.572861
20.863726	-1.491491	65.615494	-8.677749	-36.069267	-35.127968	16.612328	-7.5556	126.443413
21.013501	-1.368302	62.093792	-9.085979	-43.155567	-35.13105	15.770573	-7.364529	125.734146
21.163276	-1.354479	57.572849	-9.632609	-52.50412	-35.159092	13.664321	-6.991719	124.19281
21.313051	-1.705898	55.001354	-10.052363	-57.269619	-34.968483	10.782149	-6.184661	120.523094
21.462826	-1.633012	53.959438	-11.003774	-61.720684	-34.917084	4.438855	-6.628617	113.018585
21.612601	-1.480141	51.488171	-11.255354	-68.047318	-35.979435	2.005634	-6.810012	112.741974
21.762376	-1.361048	48.545303	-11.537493	-73.038719	-36.132805	7.449595	-6.813939	111.022659
21.912151	-1.259163	45.839016	-12.296291	-78.710899	-35.158997	7.822953	-6.622662	109.960533
22.061926	-1.190026	42.493694	-12.671917	-86.888588	-35.767666	0.359164	-6.576545	107.53595
22.211701	-1.152195	39.586239	-13.390013	-91.446083	-35.184902	4.483685	-6.459455	105.98455
22.361476	-1.084048	36.477268	-14.087482	-99.674797	-35.258595	-1.871187	-6.32752	104.440872
22.511251	-1.036768	33.099361	-14.533138	-107.414612	-35.495083	-6.39228	-6.268868	102.127182
22.661026	-1.009248	29.964367	-15.284571	-113.678535	-35.664604	-1.857877	-6.064212	101.12693
22.810801	-0.981161	26.486258	-16.185804	-122.085426	-35.86377	-5.632919	-5.983034	98.634842
22.960576	-0.966177	23.053864	-16.973593	-128.99614	-34.891823	-3.969511	-5.749067	97.542908
23.110351	-0.946801	19.502985	-17.982866	-136.982788	-34.95414	-0.901716	-5.668429	94.763924
23.260126	-0.966511	15.740033	-18.876198	-143.699707	-34.615379	-5.411068	-5.518971	93.200157
23.409901	-1.027337	12.108915	-20.25429	-150.634766	-33.857121	-4.903464	-5.424895	91.237633
23.559676	-1.074118	8.245952	-21.35438	-159.726196	-33.904644	-5.009279	-5.19894	89.551414
23.709451	-1.171048	4.416354	-22.821581	-164.268982	-32.457401	-9.613482	-5.02331	87.299049
23.859226	-1.275605	0.569071	-24.848583	-171.738373	-32.179161	-11.658774	-4.871292	84.769234
24.009001	-1.398465	-3.397217	-25.771255	-179.033615	-32.468182	-23.990229	-4.73089	82.73365
24.158776	-1.586672	-7.379375	-27.699476	177.721573	-32.090515	-28.849218	-4.617342	80.186958
24.308551	-1.780612	-11.298567	-29.687294	165.239304	-32.537693	-30.018724	-4.414442	78.309845
24.458326	-1.989324	-15.097964	-31.517548	155.632172	-32.302795	-36.524364	-4.339491	75.518547
24.608101	-2.239036	-18.751213	-34.896893	148.893295	-31.704027	-36.819439	-4.141215	73.518745
24.757876	-2.493229	-22.644239	-37.343445	135.169312	-32.556732	-39.953754	-4.086131	70.74456
24.907651	-2.784154	-26.337709	-40.782738	120.272575	-32.291801	-45.790619	-3.919185	68.459625
25.057426	-3.090261	-29.976734	-43.061127	80.632881	-32.246006	-40.279198	-3.799506	65.723236
25.207201	-3.434318	-33.692226	-41.994743	34.840378	-33.210796	-43.969044	-3.703883	63.185806
25.356976	-3.835667	-37.046654	-38.839417	7.228491	-32.254452	-42.528336	-3.567647	60.897762
25.506751	-4.223414	-40.328194	-36.364147	5.40991	-31.72253	-42.886955	-3.440431	58.382965
25.656526	-4.625731	-43.497246	-34.953796	-34.172836	-31.007906	-53.94709	-3.229934	55.875233
25.806301	-4.990589	-46.47826	-33.680496	-39.940762	-30.154579	-59.376514	-3.056168	52.640873
25.956076	-5.378453	-49.600384	-32.92918	-52.535027	-30.666777	-66.263893	-2.875909	49.21331
26.105851	-5.76996	-52.233784	-32.940384	-61.030861	-31.08112	-79.501038	-2.841721	45.655113
26.255626	-6.016905	-55.529465	-33.18705	-64.549202	-31.834581	-77.14872	-2.685013	42.348034
26.405401	-6.378958	-60.073177	-31.956375	-68.092079	-32.070797	-80.212822	-2.588993	38.581814
26.555176	-6.699634	-64.845467	-32.001984	-75.48037	-32.010712	-90.378975	-2.507416	34.547707
26.704951	-7.228418	-73.678947	-33.444092	-79.812561	-34.837391	-86.013008	-2.483938	30.511921
26.854726	-9.716234	-83.001434	-33.081593	-65.42086	-35.598583	-66.096169	-2.425153	26.161858
27.004501	-11.434057	-68.198288	-31.434454	-63.79591	-31.749426	-64.066338	-2.499065	21.335129
27.154276	-10.745699	-65.2985	-29.934574	-79.092323	-30.855438	-75.524879	-2.619972	16.963503
27.304051	-10.634388	-66.793991	-29.586233	-85.345543	-30.535122	-86.732605	-2.758048	12.475919
27.453826	-10.886206	-69.923775	-30.435188	-93.692261	-30.654312	-90.898056	-2.951957	7.832757
27.603601	-11.165703	-73.198997	-30.093407	-105.760185	-30.957577	-98.850159	-3.194844	3.376547
27.753376	-11.540409	-76.111877	-29.528027	-106.596413	-30.571005	-103.222557	-3.442943	-1.03969
27.903151	-12.046864	-79.59359	-29.476143	-111.537987	-30.385866	-106.770706	-3.814476	-5.648781
28.052926	-12.618161	-82.735916	-29.525223	-119.739807	-30.394615	-113.295464	-4.172452	-9.393079
28.202701	-13.239579	-85.899796	-29.179375	-122.203026	-29.983278	-119.617607	-4.588921	-13.777304
28.352476	-13.92531	-89.113754	-29.900513	-127.59182	-30.160341	-125.464836	-5.036419	-17.379356
28.502251	-14.619476	-92.016769	-28.951675	-137.710449	-29.694553	-136.47702	-5.492271	-20.764988
28.652026	-15.243065	-94.136765	-28.744959	-145.129028	-29.757418	-145.651413	-6.002173	-24.57955
28.801801	-16.012785	-98.72348	-29.00124	-154.51506	-29.719191	-158.307632	-6.430782	-27.071682
28.951576	-16.778759	-102.732994	-29.465864	-167.802887	-30.148159	-172.646942	-6.996182	-31.100983
29.101351	-17.663191	-107.594131	-29.367247	-179.662628	-29.958368	175.555389	-7.427717	-33.463112
29.251126	-18.854017	-112.548401	-29.288338	157.900604	-30.062271	152.173218	-8.050606	-37.46233
29.400901	-20.180933	-119.840378	-32.335884	134.246933	-32.285416	131.405228	-8.599197	-39.636566
29.550676	-22.897081	-126.382347	-31.98893	128.094879	-32.690697	124.330933	-9.306073	-42.629608
29.700451	-25.691051	-110.570824	-31.109222	95.525398	-31.546072	90.175484	-9.8379	-44.791813
29.850226	-25.07119	-105.81002	-34.821289	70.942505	-34.942062	69.642937	-10.617722	-47.332642
30.000001	-24.440266	-98.802406	-36.694859	55.083401	-34.475113	48.265091	-11.280686	-49.146065
