! Custom MMIC
! 300 Apollo Drive
! Chelmsford MA 01824
! Phone: (978) 467-4290
! Fax: (978) 467-4294
!
! Device: CMD284
! Description: DC-22 GHz Distributed Amplifier
! Package: Die
!
! Port 1 = RF in
! Port 2 = RF out
!
! Vdd=8.0V
! Vgg=3.0V
!
! Network Analyzer used for data collection								
! Data includes bond wires at RF in and RF out								
! Data taken at T=+25C								
! Data represents typical S-Parameter performace								
! Custom MMIC reserves the right to change this data at any time								
!								
!Freq.	S11	S11	S21	S21	S12	S12	S22	S22
!GHz	dB	Deg	dB	Deg	dB	Deg	dB	Deg
# GHZ S DB R 50								
0.01	-23.060621	-164.279434	19.217587	176.914154	-63.880314	-38.331833	-32.273151	-9.227335
0.25995	-22.602091	-169.651978	18.923553	168.565979	-57.841259	100.286926	-33.107525	-31.29899
0.5099	-21.928028	-156.029938	18.620081	159.787521	-57.149914	-93.658081	-36.40173	-45.137882
0.75985	-19.840343	-148.879486	18.360243	151.610382	-60.315704	147.355637	-41.004749	-42.687038
1.0098	-17.986946	-148.694977	18.134077	143.79213	-59.189804	83.773544	-42.387394	-21.256697
1.25975	-16.650211	-151.706039	17.953676	136.280823	-54.700245	98.398964	-41.27232	-4.93668
1.5097	-15.687947	-154.075394	17.820366	128.978363	-53.906937	103.66478	-39.185658	1.249399
1.75965	-14.954736	-158.371353	17.719364	121.58638	-52.033184	100.527939	-39.334763	-6.694065
2.0096	-14.272794	-161.479538	17.624506	114.227829	-55.404827	99.572403	-38.686275	-6.811402
2.25955	-13.761917	-165.29216	17.534655	106.819984	-50.472893	71.667374	-36.621777	-12.543356
2.5095	-13.233207	-169.747803	17.451218	99.436295	-49.524296	69.921402	-36.707874	-13.721092
2.75945	-12.78706	-173.480377	17.366676	92.016617	-49.135212	66.812706	-36.75378	-20.341158
3.0094	-12.459511	-177.573257	17.282061	84.697212	-49.009102	41.030266	-35.883862	-21.11714
3.25935	-12.169858	177.791168	17.212519	77.400986	-49.275043	36.895035	-35.621132	-18.145887
3.5093	-11.89812	173.807449	17.136267	70.139763	-49.358593	37.41573	-36.354252	-24.906195
3.75925	-11.72366	169.07811	17.05979	62.749092	-49.805199	31.083532	-35.946815	-24.089472
4.0092	-11.536971	164.874969	17.003899	55.636074	-47.035511	22.632029	-36.0135	-27.536579
4.25915	-11.430845	160.388565	16.933981	48.359756	-46.22982	12.580729	-35.239674	-26.059118
4.5091	-11.354741	155.838623	16.876989	41.253395	-46.640461	12.665865	-34.824181	-23.614168
4.75905	-11.37228	151.234528	16.83732	34.117222	-44.660988	4.303949	-34.995312	-21.829056
5.009	-11.412321	146.799377	16.781757	26.924072	-43.573994	-4.648319	-34.818848	-25.415367
5.25895	-11.435726	141.718307	16.732199	19.912514	-45.614151	-5.338466	-33.380653	-25.143061
5.5089	-11.530628	137.571884	16.711405	12.841764	-42.783024	-2.599688	-33.09053	-22.764919
5.75885	-11.626348	133.009232	16.691572	5.718186	-43.220005	-21.742111	-31.795073	-26.890591
6.0088	-11.895379	128.277267	16.689743	-1.4556	-44.318275	-24.211124	-30.766809	-27.35611
6.25875	-12.104147	124.019707	16.66226	-8.588337	-42.159164	-27.067739	-30.167175	-27.643711
6.5087	-12.410208	119.970375	16.681438	-15.550903	-42.68885	-26.693443	-29.197353	-30.857313
6.75865	-12.77223	115.236473	16.673231	-22.747133	-41.628403	-43.100189	-28.237356	-34.771034
7.0086	-13.219889	110.840332	16.681519	-30.017181	-41.76062	-44.395218	-27.320866	-38.120453
7.25855	-13.706836	106.98024	16.711468	-37.20739	-39.85693	-53.291065	-26.59193	-42.238865
7.5085	-14.228137	102.756882	16.73427	-44.40633	-41.495853	-60.81699	-25.531147	-47.606537
7.75845	-14.911392	99.852554	16.794559	-51.619919	-40.594883	-60.566109	-25.022346	-53.220943
8.0084	-15.653388	96.553818	16.830423	-59.101727	-38.586555	-75.662933	-24.547899	-58.641483
8.25835	-16.405664	94.524101	16.87878	-66.412186	-39.466217	-76.782249	-23.632519	-64.663406
8.5083	-17.389753	93.154388	16.91008	-73.904228	-37.607803	-83.915443	-23.144571	-69.836639
8.75825	-18.392109	92.569267	16.961058	-81.473801	-37.770756	-90.779114	-22.670963	-76.460281
9.0082	-19.410263	95.422363	17.017591	-89.040184	-38.141186	-95.823654	-22.07132	-83.17939
9.25815	-20.369736	97.496796	17.078819	-96.708206	-36.676582	-100.684464	-21.727598	-89.815102
9.5081	-21.038074	104.844048	17.111914	-104.443604	-36.316685	-110.872498	-21.3318	-96.228951
9.75805	-21.33036	112.16478	17.143663	-112.167343	-36.103119	-114.082771	-21.205044	-104.255447
10.008	-21.268387	119.28006	17.184601	-119.939117	-35.909523	-120.800339	-20.972286	-112.907654
10.25795	-20.391115	126.30159	17.220989	-127.809387	-35.427608	-127.831612	-20.925404	-118.965248
10.5079	-19.412458	128.897934	17.248356	-135.773605	-34.284492	-133.386658	-20.829247	-126.740395
10.75785	-18.435003	130.505402	17.280737	-143.63562	-34.570694	-146.364807	-21.21608	-135.225967
11.0078	-17.448524	129.431259	17.279743	-151.649948	-34.455051	-151.094681	-21.23291	-142.860123
11.25775	-16.652128	127.551559	17.29937	-159.504471	-33.242085	-155.097885	-21.589321	-148.839569
11.5077	-15.925407	123.973549	17.299885	-167.484329	-33.12664	-165.224152	-22.028364	-157.175537
11.75765	-15.286716	120.163956	17.310383	-175.418304	-32.722534	-172.132843	-22.71023	-164.717117
12.0076	-14.773602	115.807182	17.314545	176.6082	-32.43119	178.996887	-23.576054	-174.133667
12.25755	-14.31262	109.917244	17.330399	168.587646	-32.350319	174.658829	-24.538027	-179.62973
12.5075	-13.999584	104.550491	17.336048	160.745392	-31.901361	165.863785	-26.189344	170.750183
12.75745	-13.818558	99.088005	17.31514	152.757111	-31.684322	157.886627	-27.81126	164.446274
13.0074	-13.616249	93.200546	17.346819	144.910004	-31.612535	151.053757	-30.28557	161.8909
13.25735	-13.437122	87.261482	17.353069	136.921295	-31.316895	141.646774	-34.619011	159.443985
13.5073	-13.458402	80.754143	17.35796	129.000183	-30.879095	137.644516	-43.512741	163.956818
13.75725	-13.734668	74.194878	17.387045	121.031204	-30.564976	130.466537	-41.742828	-75.418388
14.0072	-13.762815	68.05397	17.41371	113.015869	-30.198721	124.085129	-32.556053	-67.902122
14.25715	-14.171041	61.703232	17.448826	104.939796	-29.65959	114.796532	-28.204784	-76.876167
14.5071	-14.64714	55.028938	17.488863	96.859436	-29.48324	108.660896	-25.468287	-82.188606
14.75705	-15.195168	48.732388	17.552534	88.783195	-29.116325	101.908096	-22.9615	-89.638557
15.007	-15.882718	42.815159	17.59943	80.440048	-28.860983	92.094254	-21.568754	-99.128548
15.25695	-16.963898	36.732269	17.653139	72.103638	-28.300396	86.097466	-19.774405	-107.832298
15.5069	-18.109932	31.724434	17.702305	63.733105	-28.130116	78.130455	-18.467968	-116.317108
15.75685	-19.624538	28.267904	17.753531	55.196743	-27.842091	70.292984	-17.506226	-125.710503
16.0068	-21.599792	25.841568	17.818613	46.475609	-27.498878	61.206234	-16.537407	-135.762711
16.25675	-24.023272	29.780708	17.870476	37.815899	-27.294334	53.30629	-15.828011	-145.282257
16.5067	-26.039816	38.637695	17.897408	28.940136	-27.079147	45.673111	-15.329157	-155.077866
16.75665	-26.866964	62.778229	17.929014	20.011156	-26.804968	36.359596	-14.703771	-165.082413
17.0066	-25.828079	83.176285	17.945679	11.016306	-26.415976	28.518932	-14.351195	-173.923279
17.25655	-23.591286	90.142525	17.948557	2.081795	-26.376719	20.025442	-14.223848	175.126068
17.5065	-21.400845	92.471977	17.944113	-6.888173	-25.938375	10.383058	-14.104817	165.285629
17.75645	-19.703707	90.560249	17.956285	-15.838098	-25.782904	2.718973	-14.028948	155.091293
18.0064	-18.464075	85.583961	17.925228	-24.961008	-25.879066	-5.909628	-14.119583	145.044037
18.25635	-17.481735	79.116875	17.913572	-34.010937	-25.374245	-14.953174	-14.35931	134.76828
18.5063	-16.904119	73.074135	17.889378	-42.926586	-25.372433	-22.408524	-14.840368	124.801765
18.75625	-16.387005	65.985199	17.886684	-51.870937	-25.011616	-31.460447	-15.465183	114.831993
19.0062	-16.277033	60.648849	17.895594	-60.877655	-25.02622	-39.812466	-16.103689	105.480598
19.25615	-16.39476	53.813946	17.919306	-70.02475	-24.848988	-49.219681	-17.010784	94.890472
19.5061	-16.586498	47.049614	17.940161	-79.311661	-24.798716	-58.796585	-18.455027	83.762001
19.75605	-17.165081	42.738644	17.979656	-88.816887	-24.375193	-67.205963	-20.216284	71.051575
20.006	-18.200497	38.948643	18.017347	-98.377571	-24.134249	-75.797287	-22.798201	61.513329
20.25595	-19.569901	38.686859	18.083698	-108.215775	-24.232666	-86.844475	-27.563026	43.718204
20.5059	-21.007652	43.203091	18.109154	-118.136078	-24.10203	-96.811546	-39.415783	-12.786181
20.75585	-21.678181	57.096375	18.145384	-128.578094	-23.865467	-107.008751	-30.263767	-128.901215
21.0058	-20.690393	70.998802	18.151058	-139.303101	-23.72204	-116.125298	-23.5231	-150.208221
21.25575	-18.494268	78.194977	18.111263	-150.183151	-23.901148	-127.909035	-19.687706	-164.80394
21.5057	-16.419079	77.596649	18.032608	-161.267853	-23.847918	-137.796478	-17.076288	-178.234329
21.75565	-14.779333	72.392456	17.890898	-172.565643	-23.941727	-149.359955	-15.168705	168.842453
22.0056	-13.485646	65.62957	17.679026	176.364822	-24.075191	-159.344116	-13.855507	156.991898
22.25555	-12.641731	57.629349	17.44976	165.160965	-24.37282	-170.041931	-12.739123	144.278
22.5055	-12.181286	49.00906	17.172445	154.380646	-24.43235	178.832977	-11.932343	134.04834
22.75545	-12.029927	41.358654	16.870947	143.529999	-24.678717	168.858963	-11.379272	123.612053
23.0054	-12.240489	33.489136	16.559397	132.854385	-25.167992	158.170746	-11.094128	113.017845
23.25535	-12.81279	27.726585	16.253946	122.144943	-25.259928	147.390335	-10.874033	103.656532
23.5053	-13.636618	24.855154	15.944746	111.580177	-25.576889	137.611328	-10.832815	95.730667
23.75525	-14.712847	25.502859	15.617599	100.601936	-26.164152	128.614151	-10.972893	88.34906
24.0052	-15.458883	31.391634	15.25379	89.845551	-26.382566	117.510178	-11.184623	82.134361
24.25515	-15.085027	41.227184	14.824217	78.550377	-27.33618	108.593208	-11.370677	77.60099
24.505099	-13.675583	48.101749	14.301892	67.477943	-27.694176	98.649605	-11.387338	73.65271
24.755049	-12.009133	48.724472	13.701077	56.780998	-27.931017	92.476646	-11.345118	70.131783
25.004999	-10.576294	44.985363	13.032149	46.628777	-28.603149	83.805389	-11.175763	66.035515
25.254949	-9.516855	39.973495	12.367026	37.371563	-29.07889	72.931931	-10.965981	62.232178
25.504899	-8.660773	34.697083	11.743518	28.532326	-29.735579	69.679512	-10.847644	58.317455
25.754849	-8.05035	28.948149	11.197157	19.991676	-29.839325	61.597977	-10.660487	53.820831
26.004799	-7.575478	23.135925	10.655965	11.874898	-30.428661	55.728947	-10.452925	49.652508
26.254749	-7.134781	18.036037	10.194676	3.670614	-30.731981	47.368996	-10.308006	44.972797
26.504699	-6.850179	13.018992	9.789616	-4.426035	-30.845001	43.310455	-10.18043	40.800667
26.754649	-6.527945	8.018125	9.396703	-12.450108	-30.775906	31.87311	-10.064962	36.945599
27.004599	-6.402271	3.456518	9.068643	-21.010921	-31.963652	29.723051	-10.037621	33.767185
27.254549	-6.261052	-1.59683	8.769826	-29.383183	-31.085493	17.65929	-9.890186	29.645985
27.504499	-6.086046	-5.784207	8.426536	-37.665237	-31.186581	16.031393	-9.69517	27.101021
27.754449	-5.921233	-9.907435	8.158308	-46.355953	-31.385317	13.432289	-9.795396	23.109938
28.004399	-5.86177	-13.951594	7.870564	-55.20203	-31.642464	-0.475468	-9.524662	20.634739
28.254349	-5.698055	-17.741743	7.620991	-63.779068	-31.351244	-3.036441	-9.398028	17.264627
28.504299	-5.67859	-21.659634	7.349006	-73.128761	-31.634041	-10.394836	-9.443683	13.831118
28.754249	-5.621924	-25.519194	7.114595	-82.246643	-31.708792	-19.880064	-9.237858	10.58715
29.004199	-5.523211	-28.645971	6.865235	-91.402298	-31.751003	-27.380154	-9.168059	8.503614
29.254149	-5.52698	-31.97995	6.572191	-101.065994	-32.312077	-31.62627	-8.941685	4.607844
29.504099	-5.408095	-35.147224	6.321504	-110.888145	-31.929539	-46.340645	-8.882352	1.923614
29.754049	-5.378558	-38.452209	6.045028	-120.834763	-32.72575	-50.783127	-8.6574	-1.233762
30.003999	-5.369924	-41.301804	5.748046	-130.666367	-32.636967	-60.26429	-8.560534	-4.680633
30.253949	-5.3248	-44.094513	5.44705	-140.66127	-32.211292	-58.760338	-8.438556	-6.712731
30.503899	-5.34778	-46.695919	5.121264	-151.112244	-32.507427	-67.877487	-8.423777	-9.442719
30.753849	-5.379818	-49.828777	4.798687	-161.552734	-32.54705	-77.940285	-8.254916	-12.188947
31.003799	-5.373622	-52.759476	4.421637	-172.057053	-33.87537	-91.156204	-8.1589	-13.429613
31.253749	-5.260887	-54.790802	4.002451	177.604065	-33.396851	-101.126152	-8.035108	-15.774897
31.503699	-5.336864	-57.903034	3.606292	166.662689	-32.436943	-109.037369	-7.738294	-17.286781
31.753649	-5.298939	-59.503475	3.121647	156.270538	-33.813	-115.206276	-7.493712	-18.584049
32.003599	-5.226969	-61.689796	2.63226	145.472137	-33.668751	-117.075356	-7.21733	-20.094652
32.253549	-5.176225	-63.865925	2.073974	134.796799	-34.350697	-126.550636	-6.82101	-21.971087
32.503499	-5.150628	-66.305038	1.516315	123.617516	-35.31675	-147.339203	-6.485197	-23.996733
32.753449	-5.046502	-68.320694	0.889227	113.469238	-35.658634	-135.100418	-5.943892	-26.676004
33.003399	-4.951657	-70.327812	0.23034	103.13868	-37.03022	-164.080185	-5.420843	-29.622545
33.253349	-4.946662	-72.877365	-0.482484	92.599625	-38.374165	-168.938034	-5.059923	-33.198719
33.503299	-4.817319	-75.228195	-1.122957	82.75386	-39.020168	-157.45134	-4.524521	-36.922649
33.753249	-4.755934	-77.355675	-1.904729	72.938446	-37.220837	-177.940384	-4.110464	-40.892944
34.003199	-4.674304	-79.456604	-2.63055	63.845802	-39.791367	-165.128433	-3.770038	-45.434647
34.253149	-4.558103	-81.604248	-3.414679	54.356857	-39.967579	169.539246	-3.430453	-49.850079
34.503099	-4.475127	-84.003754	-4.111071	45.701286	-41.41898	175.69133	-3.117143	-54.281609
34.753049	-4.393228	-86.606483	-4.787248	36.79171	-40.567242	149.6035	-2.877066	-58.881683
35.002999	-4.36714	-89.229965	-5.652054	28.376953	-41.131664	144.902939	-2.633745	-63.877758
35.252949	-4.216226	-92.122337	-6.19468	19.445667	-40.384995	139.348358	-2.467823	-67.940704
35.502899	-4.142586	-94.46183	-6.875942	11.602281	-43.46751	129.614182	-2.275393	-72.903206
35.752849	-4.109293	-97.609604	-7.603285	3.973526	-44.56118	149.346085	-2.167711	-77.179008
36.002799	-4.091505	-99.426926	-8.321342	-3.877565	-45.226528	91.96183	-2.012134	-81.851669
36.252749	-4.055739	-101.951767	-8.956649	-12.018702	-42.938789	143.728577	-1.906315	-86.655365
36.502699	-4.005011	-104.768532	-9.522422	-18.796082	-45.636501	117.638733	-1.786034	-90.722733
36.752649	-3.952551	-107.273674	-10.207957	-26.73081	-47.131107	95.725441	-1.723294	-94.903229
37.002599	-3.993967	-109.813705	-10.784804	-34.259457	-46.061001	89.145882	-1.68235	-99.555908
37.252549	-4.053576	-112.351189	-11.369619	-41.514771	-46.481182	36.774586	-1.597446	-103.788956
37.502499	-3.8143	-115.302505	-11.840772	-49.104626	-49.87019	102.808495	-1.561316	-108.76754
37.752449	-3.913786	-117.268318	-12.343334	-56.668846	-50.11277	75.801483	-1.49748	-112.085564
38.002399	-3.837889	-120.260284	-12.78026	-62.096252	-47.545998	110.891853	-1.490022	-115.869049
38.252349	-3.84854	-122.812408	-13.290965	-69.809029	-52.384434	84.190742	-1.419832	-121.03495
38.502299	-3.861862	-124.933586	-13.729397	-76.177551	-47.65369	27.098791	-1.376978	-125.061111
38.752249	-3.828277	-127.390289	-14.127852	-83.239929	-51.660378	10.642838	-1.396021	-129.318817
39.002199	-3.850948	-130.439682	-14.504239	-90.257195	-49.305012	76.122963	-1.353266	-133.021439
39.252149	-3.829681	-132.641479	-14.862948	-97.705963	-44.624481	71.404678	-1.341452	-137.815414
39.502099	-3.840589	-135.331146	-15.162678	-103.865814	-55.421135	83.542786	-1.319478	-141.824631
39.752049	-3.905398	-137.470917	-15.433011	-111.551064	-52.26511	48.321606	-1.392131	-146.306656
40.001999	-3.985856	-140.170929	-15.763829	-117.505692	-49.943115	19.265713	-1.323378	-149.729019
40.251949	-3.906583	-142.696701	-15.840534	-126.881516	-45.894432	23.466852	-1.372856	-154.470001
40.501899	-3.937844	-145.243668	-16.061666	-132.810135	-50.555614	-10.11903	-1.311051	-158.960098
40.751849	-3.968811	-148.060272	-15.990471	-138.735016	-50.736729	34.229828	-1.330371	-162.962219
41.001799	-3.965511	-150.297943	-16.159193	-147.728134	-53.338821	-30.127815	-1.341197	-168.088837
41.251749	-3.988155	-153.293976	-16.446772	-154.83783	-47.152695	2.642264	-1.349905	-172.795654
41.501699	-3.979326	-156.115265	-16.448597	-161.671371	-44.412365	4.279182	-1.389393	-177.071655
41.751649	-4.032718	-158.545959	-16.330564	-168.227325	-45.755695	-22.925219	-1.424147	178.208344
42.001599	-4.072289	-161.642517	-16.249989	-177.662857	-46.820438	-16.3421	-1.468778	173.064484
42.251549	-4.09297	-163.583923	-16.20989	175.036209	-45.282513	-18.683643	-1.506949	167.941635
42.501499	-4.182128	-166.478577	-15.838593	167.729828	-43.885117	-30.375971	-1.499317	162.480484
42.751449	-4.204274	-168.981491	-15.626354	159.756424	-39.580849	-48.324535	-1.585199	157.110886
43.001399	-4.264524	-171.504074	-15.319158	151.372208	-45.376495	-17.593266	-1.666634	150.889938
43.251349	-4.309947	-174.047623	-14.783956	142.713333	-42.640316	-62.442039	-1.687837	144.83252
43.501299	-4.359497	-176.723557	-14.38949	133.141006	-45.176346	-46.592739	-1.685482	138.310349
43.751249	-4.43421	-179.410416	-13.890735	123.226952	-40.256054	-68.928612	-1.928749	131.374969
44.001199	-4.544411	177.585861	-13.129132	113.159233	-38.138767	-64.136154	-2.132063	124.150383
44.251149	-4.54369	174.683762	-12.428411	102.511925	-35.592182	-66.797859	-2.376922	115.832993
44.501099	-4.510118	172.186996	-11.636818	89.777771	-36.845543	-66.766571	-2.760889	106.639534
44.751049	-4.653515	169.290375	-10.739032	76.179565	-37.474186	-81.648613	-3.290371	96.894646
45.000999	-4.692971	166.133057	-9.745693	62.517555	-36.308666	-98.91761	-4.10178	85.051071
45.250949	-4.686962	163.269989	-8.829472	45.654636	-35.052795	-96.406471	-5.54271	71.607811
45.500899	-4.85533	160.940842	-7.977259	27.35096	-32.827354	-122.473221	-7.552019	56.678669
45.750849	-4.843093	158.018066	-7.216678	7.276244	-32.795662	-135.751694	-10.907813	42.875408
46.000799	-4.819422	155.252609	-6.923627	-13.40838	-32.106262	-147.719711	-17.846706	34.386005
46.250749	-4.902291	152.921326	-6.783799	-35.479546	-32.409046	-167.434265	-27.761065	122.838646
46.500699	-4.841074	149.535095	-6.970669	-56.00338	-32.607147	-177.379089	-15.883032	145.780472
46.750649	-4.898064	147.106415	-7.343032	-75.192726	-32.742821	160.413528	-12.076205	133.15094
47.000599	-4.937881	143.405716	-7.720435	-94.861282	-32.830154	145.179703	-10.368767	117.704491
47.250549	-4.976878	139.856766	-8.054985	-113.605675	-32.947563	129.397995	-9.500812	102.019814
47.500499	-4.991931	137.173569	-8.517353	-131.741989	-32.934048	125.992523	-9.622129	85.458954
47.750449	-5.093305	133.69455	-8.95406	-150.283539	-34.642803	109.415077	-10.223066	66.468788
48.000399	-5.105998	130.195557	-9.285852	-170.243713	-33.510235	93.2332	-11.559186	43.618431
48.250349	-5.217058	126.892845	-9.747814	170.4422	-34.131668	85.358246	-14.122375	18.077593
48.500299	-5.119726	123.209435	-10.463233	149.413574	-35.239071	53.791382	-16.449213	-20.907045
48.750249	-5.189737	119.456314	-11.137768	130.250412	-35.87043	39.572498	-17.481325	-71.137459
49.000199	-5.227893	115.781944	-12.175749	109.529228	-36.573204	16.297766	-15.561973	-113.233551
49.250149	-5.187979	111.979286	-13.494466	89.956017	-37.263927	3.057515	-13.200248	-140.935852
49.500099	-5.308582	108.824921	-14.717244	70.267479	-38.204617	-14.824796	-11.051559	-160.497849
49.750049	-5.366644	104.921677	-15.937386	51.783691	-38.106113	-23.241802	-9.483763	-173.328613
49.999999	-5.343869	101.351776	-17.187958	31.452845	-41.350792	-46.462627	-8.145535	174.083221
