! Custom MMIC Design Services Inc.
! 300 Apollo Drive
! Chelmsford MA 01824
! Phone: (978) 467-4290
! Fax: (978) 467-4294
!
! Device: CMD292
! Description: DC-30 GHz Driver Amplifier
! Package: Die
!
! Port 1 = RF in
! Port 2 = RF out
! Vdd=10.0 V
! Vgg2=3.5 V
! Idd=250 mA
!
! Network Analyzer used for data collection								
! 								
! Data taken at T=+25C								
! Data represents typical S-Parameter performance								
! Custom MMIC reserves the right to change this data at any time								
!								
!Freq.	S11	S11	S21	S21	S12	S12	S22	S22
!GHz	dB	Deg	dB	Deg	dB	Deg	dB	Deg
# GHZ S DB R 50								
0.01	-23.660713	-173.632812	13.3425325	175.904236	-61.690369	-48.778393	-19.909983	-171.6595
0.25995	-23.900396	-179.157303	12.78149025	165.331284	-57.33247	62.275108	-16.115088	-168.438019
0.5099	-23.652996	172.138687	12.54824575	157.868393	-57.116936	-139.058395	-14.521495	-177.926407
0.75985	-24.229675	164.669128	12.500379	152.197906	-59.93829	-155.55838	-14.477196	173.886795
1.0098	-25.679522	159.197372	12.49208975	145.513443	-64.643425	109.85511	-14.347764	166.346359
1.25975	-27.667345	161.665863	12.5039625	138.419083	-63.61285	145.605713	-14.474268	160.029434
1.5097	-28.924284	173.322205	12.518294	130.870636	-57.972679	154.911148	-14.665893	153.287048
1.75965	-28.861582	-173.565475	12.52614325	123.077362	-66.460922	127.62262	-14.959215	148.217834
2.0096	-27.860451	-167.949036	12.53452475	115.372536	-59.219528	107.633377	-15.245198	142.733902
2.25955	-26.763729	-163.295441	12.553809	107.667351	-62.287769	133.949341	-15.491706	137.476517
2.5095	-26.018311	-161.906998	12.5860845	99.851112	-55.872952	84.018135	-16.119429	131.265472
2.75945	-25.436436	-162.707901	12.62760025	92.312187	-60.312931	75.932213	-16.560249	125.834999
3.0094	-24.858103	-161.348663	12.6731255	84.594902	-60.822792	75.572372	-17.441776	121.835892
3.25935	-24.259264	-163.629761	12.70921325	76.738098	-57.732193	88.603943	-17.99017	118.022713
3.5093	-23.858091	-163.739441	12.7406245	68.598572	-55.036007	30.419846	-18.731552	114.864082
3.75925	-23.337994	-163.661453	12.75876175	60.485771	-53.232918	59.686371	-19.435204	113.700447
4.0092	-23.13768	-165.223419	12.774846	52.417446	-58.163342	40.862408	-20.128374	111.248978
4.25915	-22.386784	-167.544296	12.78913875	44.162128	-58.612225	8.749492	-20.705103	109.442642
4.5091	-21.731855	-170.764938	12.7973615	36.036629	-52.799625	32.843338	-21.441854	109.830429
4.75905	-21.225887	-172.992218	12.8021195	27.908316	-52.332611	2.950248	-22.138763	109.305305
5.009	-20.818327	-175.4608	12.804608	19.615761	-50.922012	9.197864	-22.655584	108.374016
5.25895	-20.597658	-179.096497	12.80593625	11.657356	-52.205341	-2.577831	-23.405266	111.366875
5.5089	-20.392019	177.538086	12.802714	3.487939	-51.941498	11.512015	-23.830704	111.431168
5.75885	-20.033508	173.962463	12.7967725	-4.60729	-49.067913	-31.664557	-24.141523	114.553825
6.0088	-20.017885	170.188568	12.790578	-12.741096	-53.483978	-19.53953	-24.463552	114.55204
6.25875	-19.819189	166.418732	12.78257675	-21.084976	-53.105392	-11.529794	-24.542202	114.969643
6.5087	-19.97859	161.769409	12.7702815	-29.009966	-52.312893	-28.04912	-24.735643	115.724007
6.75865	-20.218517	158.008514	12.76417975	-37.121937	-50.098557	-33.757599	-24.742407	115.28212
7.0086	-20.391857	153.743393	12.75695425	-45.171608	-51.784378	-50.891239	-24.632774	112.533745
7.25855	-20.779911	149.203873	12.75118575	-53.217941	-54.016941	-34.871429	-24.733444	112.691032
7.5085	-21.121206	146.390869	12.75006075	-61.266171	-54.076984	-61.644405	-24.729925	108.27459
7.75845	-21.505085	143.076309	12.74691825	-69.324188	-54.842033	-53.361553	-24.865105	105.408119
8.0084	-21.926867	139.41011	12.74433	-77.393066	-49.456596	-62.761021	-24.827068	104.045601
8.25835	-22.649672	140.160263	12.746009	-85.373039	-51.052837	-65.147354	-25.733377	102.956795
8.5083	-22.605614	138.336533	12.75187475	-93.433136	-51.582954	-101.880859	-25.473091	98.173668
8.75825	-23.462826	138.442337	12.75837975	-101.399353	-51.823994	-89.186378	-26.001759	101.358231
9.0082	-23.819056	142.172974	12.76718625	-109.526588	-49.303989	-105.039871	-27.090437	98.070053
9.25815	-23.918383	145.53978	12.774557	-117.507469	-48.32283	-104.464714	-27.412626	97.592674
9.5081	-23.98708	149.531189	12.7852365	-125.65773	-49.727123	-121.660408	-28.672218	100.370583
9.75805	-24.036678	154.057068	12.8014155	-133.736038	-49.85461	-107.454224	-29.898796	101.083817
10.008	-23.494852	157.200378	12.81932675	-141.704224	-48.419643	-108.402267	-30.79241	103.978767
10.25795	-23.004873	159.818359	12.83577775	-149.883835	-50.992722	-147.240906	-30.390503	112.46862
10.5079	-22.5037	158.85878	12.8488745	-158.142471	-47.553776	-139.712875	-32.098671	117.5466
10.75785	-21.639545	158.575699	12.86138575	-166.223358	-49.545658	-151.400513	-30.414352	122.164925
11.0078	-21.107037	156.030975	12.87570475	-174.488892	-47.947475	-153.033813	-30.98263	131.055984
11.25775	-20.682083	152.541672	12.88926975	177.426468	-46.088997	-158.446259	-30.313675	126.502335
11.5077	-20.149199	150.250671	12.90848525	169.138916	-44.355923	-164.472992	-28.534237	131.201218
11.75765	-19.615746	144.807251	12.91791025	160.939423	-47.5965	168.459763	-28.048328	131.98027
12.0076	-19.241125	139.839233	12.9274425	152.648239	-47.892906	169.504639	-26.941591	122.616318
12.25755	-18.966534	136.571381	12.93595275	144.511536	-45.314442	171.144516	-25.588219	122.261429
12.5075	-18.449026	130.865692	12.938749	136.249023	-44.800652	160.887756	-25.20677	117.242851
12.75745	-18.366451	125.993286	12.9523975	127.910568	-45.801586	154.408676	-24.42897	109.911873
13.0074	-18.253035	121.621231	12.96323175	119.54882	-44.429619	147.152771	-23.722101	106.429787
13.25735	-18.141104	116.001945	12.96469125	111.265747	-44.50787	137.632996	-23.811222	102.352798
13.5073	-18.20768	111.411034	12.9720425	103.156105	-44.220543	121.993698	-23.615896	92.865211
13.75725	-18.347956	107.298096	12.9750955	94.685577	-43.354553	110.940788	-23.200287	86.512497
14.0072	-18.549385	101.947693	12.97748575	86.485924	-42.628391	119.245956	-24.002594	78.181938
14.25715	-18.869511	95.015793	12.992829	78.138557	-43.975391	113.429565	-23.56435	69.285583
14.5071	-19.49128	91.662697	13.0011895	69.826218	-42.289196	98.534935	-23.775757	61.885952
14.75705	-20.009741	86.507454	13.016453	61.58218	-41.830894	92.938637	-24.136292	47.000286
15.007	-20.412922	82.751366	13.03581675	53.270775	-42.10165	86.479256	-23.886082	39.370335
15.25695	-20.994404	77.411713	13.05614075	45.011822	-41.699238	75.539902	-24.817389	28.032654
15.5069	-22.021322	74.353683	13.08298525	36.748318	-41.793514	65.84404	-24.535057	14.327436
15.75685	-22.499727	72.807129	13.11022875	28.358973	-41.103374	59.833786	-24.971636	7.462173
16.0068	-22.920879	70.658974	13.1401155	20.101669	-42.826523	56.151024	-25.689671	-7.94174
16.25675	-23.776651	71.617142	13.17412725	11.737002	-40.86227	47.086655	-25.856808	-24.305555
16.5067	-24.327238	77.045258	13.212713	3.406047	-40.775883	38.815609	-26.469028	-34.394089
16.75665	-24.897554	81.270813	13.24925575	-4.999975	-40.757252	27.560156	-27.5951	-56.014008
17.0066	-24.945549	89.371086	13.29156075	-13.41781	-39.944008	15.705041	-26.768887	-73.241287
17.25655	-24.277882	92.361923	13.33304675	-21.931133	-41.157619	9.266322	-27.745525	-91.022804
17.5065	-23.844709	94.827614	13.37337575	-30.521507	-39.788494	0.894359	-26.621044	-116.682068
17.75645	-23.416286	100.126068	13.41807475	-39.036018	-40.123791	2.530051	-25.891459	-130.10022
18.0064	-22.218576	100.774345	13.45907275	-47.613907	-40.053211	-9.902686	-25.069338	-151.026505
18.25635	-21.355846	96.871796	13.503515	-56.225689	-40.750858	-22.689753	-23.719885	-161.924637
18.5063	-21.041782	94.052536	13.551379	-64.865585	-39.855766	-28.228609	-23.058945	-176.470367
18.75625	-20.290993	91.503494	13.59899375	-73.574005	-40.275108	-28.247007	-22.480965	167.875275
19.0062	-19.610924	86.415993	13.64330875	-82.274994	-39.163349	-47.698887	-21.955412	157.294373
19.25615	-19.096855	80.121979	13.68783525	-91.144066	-39.161903	-53.559475	-21.510633	142.990723
19.5061	-18.679502	75.12056	13.7197165	-99.809067	-38.701118	-54.167076	-20.838633	128.33316
19.75605	-18.180044	68.469032	13.74548175	-108.728424	-39.061497	-67.230484	-20.217306	116.696571
20.006	-17.944357	62.733871	13.76819875	-117.624084	-40.249454	-75.970062	-19.759476	100.660072
20.25595	-17.709171	58.542866	13.7876635	-126.542381	-38.778084	-82.073593	-18.996824	89.894905
20.5059	-17.256681	51.869194	13.80741825	-135.440582	-38.847073	-89.250343	-18.970022	77.13015
20.75585	-17.318241	45.779842	13.82506175	-144.360504	-38.174675	-96.628487	-18.034029	64.444199
21.0058	-17.583918	41.875931	13.8500415	-153.352768	-37.589279	-109.412361	-17.960705	55.528622
21.25575	-17.710054	38.173756	13.871582	-162.133118	-37.771748	-117.726021	-18.024755	40.072727
21.5057	-17.741655	31.53694	13.89585075	-171.035568	-37.685299	-127.580177	-17.589882	30.089931
21.75565	-18.34317	26.947525	13.9263955	179.823029	-37.436333	-134.466217	-17.894413	15.944099
22.0056	-18.85939	24.835991	13.952602	170.820099	-37.62376	-144.98436	-17.633278	1.799999
22.25555	-19.369081	21.591045	13.9825825	162.093491	-37.530071	-149.349823	-17.777697	-10.654701
22.5055	-19.944599	17.805027	14.01904725	153.021057	-36.529713	-160.025711	-17.788631	-28.149771
22.75545	-20.307741	15.274236	14.0541275	144.062836	-36.208553	-165.373901	-17.283684	-44.109898
23.0054	-20.777969	13.969244	14.0985055	135.151031	-36.454536	-178.4048	-17.434883	-56.981232
23.25535	-21.414869	16.440981	14.1523965	126.012398	-36.140549	172.090485	-17.426245	-75.184021
23.5053	-21.272449	18.85121	14.208555	116.932686	-35.711094	164.454651	-17.048798	-88.284317
23.75525	-20.866079	20.438616	14.2812795	108.018234	-35.694809	149.535919	-17.450661	-104.749222
24.0052	-20.506868	20.874273	14.3497715	98.648155	-35.034687	141.401413	-16.953896	-122.607201
24.25515	-20.376871	24.892548	14.41344425	89.61998	-34.957775	138.486298	-17.306622	-138.393738
24.505099	-19.182589	26.214304	14.48088725	80.222977	-34.200188	127.649261	-16.96771	-158.498474
24.755049	-18.260696	23.4328	14.54001325	70.687462	-34.102962	114.474167	-16.445665	-175.576721
25.004999	-17.706097	21.108889	14.5961775	61.314472	-33.899601	105.184723	-16.141735	165.897003
25.254949	-17.146105	19.888788	14.64353675	51.581394	-33.403877	96.70211	-15.277823	148.871994
25.504899	-16.402277	15.446243	14.67718125	41.882702	-33.439587	88.016129	-14.63692	133.625183
25.754849	-16.290958	11.413218	14.71164475	32.200638	-33.029434	76.843231	-14.154528	117.179581
26.004799	-15.777325	6.838499	14.73467	22.304428	-32.976051	71.40847	-13.386813	102.533134
26.254749	-15.511588	0.038845	14.76288025	12.579892	-32.435162	62.258045	-13.145393	87.848045
26.504699	-15.649209	-5.571918	14.78569475	2.753051	-31.980852	41.493702	-12.523177	71.870003
26.754649	-15.552565	-11.304269	14.7988445	-6.778969	-32.295246	44.35548	-12.205161	59.787693
27.004599	-15.375786	-16.551229	14.813568	-16.663294	-31.862123	33.667057	-11.881608	42.740852
27.254549	-15.571547	-24.694162	14.82048825	-26.581591	-32.260811	18.867968	-11.233696	28.333675
27.504499	-15.804085	-26.71398	14.84657025	-36.18969	-31.480064	13.818006	-11.191826	13.300128
27.754449	-15.932467	-30.108027	14.86832275	-46.285439	-31.618679	7.345933	-10.878908	-2.592751
28.004399	-16.369898	-34.461857	14.91311825	-55.992596	-31.128309	-6.530022	-10.690633	-16.334997
28.254349	-16.618074	-35.526775	14.9727665	-65.870697	-30.634985	-11.914652	-10.668691	-31.269909
28.504299	-17.199141	-33.995644	15.029138	-75.343185	-30.581484	-21.395325	-10.584031	-46.423759
28.754249	-17.667215	-35.312519	15.10591325	-85.194618	-30.214663	-31.983547	-10.591138	-62.08604
29.004199	-17.931353	-33.14801	15.187186	-95.654129	-29.518166	-39.982914	-10.783059	-79.653961
29.254149	-17.892492	-32.142597	15.26197925	-105.581924	-29.849478	-48.614532	-10.917524	-97.78701
29.504099	-17.826902	-29.115953	15.34125075	-116.014526	-29.535839	-57.457031	-11.054437	-118.136757
29.754049	-17.663387	-27.836727	15.41793975	-126.459145	-29.93959	-69.987724	-10.835594	-140.267548
30.003999	-16.942551	-27.995817	15.46973175	-137.12973	-29.144665	-78.756142	-11.018879	-158.892975
30.253949	-16.291086	-29.975119	15.51184575	-147.838974	-28.841177	-87.308884	-10.591928	178.106293
30.503899	-16.230629	-33.075432	15.52768325	-159.335999	-27.887455	-99.828575	-10.132822	158.768051
30.753849	-15.453693	-36.23428	15.4987745	-170.459213	-27.987923	-109.028717	-10.014821	136.435638
31.003799	-14.928656	-41.841217	15.45598175	178.281647	-28.165743	-120.545357	-9.472104	116.584373
31.253749	-14.727845	-46.774151	15.38601675	167.137192	-27.864893	-135.624924	-8.960261	96.904778
31.503699	-14.530293	-51.145275	15.300219	155.690994	-28.065128	-142.811569	-8.431415	77.309563
31.753649	-14.418864	-56.75861	15.20965625	144.538742	-27.782558	-153.66716	-7.915882	58.957649
32.003599	-14.306193	-60.457394	15.118649	133.534561	-27.572893	-167.480804	-7.464896	42.715534
32.253549	-14.642491	-61.76582	15.0370845	122.729889	-27.632599	-175.468063	-6.97333	26.357122
32.503499	-14.778993	-65.642937	14.99081225	111.953705	-27.768066	173.796143	-6.622562	11.540608
32.753449	-15.235533	-65.981056	14.981848	101.013329	-27.561281	163.450333	-6.482716	-3.762986
33.003399	-15.700959	-65.68119	15.01047225	90.94342	-27.134924	152.264496	-6.046622	-18.645063
33.253349	-15.860958	-64.625916	15.10160775	80.221657	-27.335861	139.596054	-6.263258	-33.994938
33.503299	-15.871764	-64.083336	15.20508475	69.393791	-27.099283	133.801056	-6.135987	-50.106174
33.753249	-15.770684	-62.119965	15.330251	58.329609	-27.603018	122.404419	-6.398744	-66.104355
34.003199	-15.249443	-62.988716	15.464421	47.057037	-26.609074	108.531754	-6.65545	-84.190704
34.253149	-14.204429	-67.517059	15.5478125	34.778549	-26.551437	93.498154	-7.125931	-102.934494
34.503099	-13.75353	-73.223816	15.588894	22.134556	-25.609343	83.058029	-7.559549	-124.870445
34.753049	-13.070945	-77.574211	15.5503045	9.124681	-25.356558	72.69368	-8.289413	-148.538101
35.002999	-12.481225	-87.612358	15.3999305	-4.74706	-25.101976	57.705521	-9.276882	-172.880859
35.252949	-12.796685	-97.548325	15.1680925	-18.919123	-24.801928	43.051418	-10.34721	158.254776
35.502899	-13.247843	-101.450439	14.86946625	-32.903568	-25.086863	28.426867	-10.941383	130.834702
35.752849	-13.169563	-109.141258	14.5217435	-46.356903	-24.928654	16.707977	-11.969119	100.921997
36.002799	-14.229875	-117.733681	14.16439225	-59.624432	-24.612717	-0.74094	-11.343064	71.355042
36.252749	-15.448138	-119.575417	13.80934425	-72.572365	-24.936289	-17.805923	-11.398025	47.108788
36.502699	-16.503849	-117.173302	13.4882905	-84.913094	-25.147749	-26.90378	-10.51667	23.769625
36.752649	-17.443153	-115.982422	13.21484025	-97.166756	-25.219566	-40.312286	-9.988706	7.164667
37.002599	-18.459314	-105.728645	13.0019775	-108.862663	-25.736807	-53.379745	-9.687768	-9.878928
37.252549	-17.487246	-99.229218	12.857873	-120.558159	-25.897573	-65.207985	-8.986539	-24.021345
37.502499	-16.18351	-97.637482	12.733528	-132.419907	-25.578363	-74.532822	-9.006239	-37.969364
37.752449	-14.779137	-102.911018	12.62694975	-144.544235	-25.824261	-87.420837	-9.123244	-52.508049
38.002399	-13.54574	-107.692802	12.469185	-157.53627	-25.225681	-102.450668	-9.16584	-64.397827
38.252349	-12.489718	-120.044968	12.220766	-171.173248	-25.389996	-113.867371	-9.757856	-77.77285
38.502299	-12.220534	-135.946899	11.86353975	174.481247	-25.948776	-131.047684	-9.958857	-90.346756
38.752249	-12.249011	-146.355377	11.39862475	159.814133	-25.757757	-146.390991	-11.100807	-98.202858
39.002199	-12.308276	-157.288528	10.84304725	144.951202	-25.941404	-164.98143	-12.250555	-111.067093
39.252149	-12.513365	-169.375015	10.23302075	130.647171	-27.656578	-174.358749	-12.819584	-114.922295
39.502099	-13.826741	-178.106628	9.62957175	116.394989	-27.782848	169.332611	-14.496805	-120.454086
39.752049	-14.552047	178.86528	9.03750075	103.168983	-27.938215	157.228287	-15.255694	-127.82859
40.001999	-14.665692	174.609665	8.525945	90.681236	-29.146008	145.481232	-16.028442	-125.176918
40.251949	-15.212702	168.55751	8.10232025	79.002998	-30.816357	127.105812	-18.01178	-124.627106
40.501899	-14.677918	169.403107	7.748363	67.159584	-31.147964	119.936127	-18.098793	-129.505692
40.751849	-13.791034	161.791733	7.4669045	55.113949	-31.692097	115.40699	-18.302204	-122.870857
41.001799	-13.681193	151.064529	7.203975	43.194542	-32.532799	106.594681	-18.750095	-116.352066
41.251749	-13.16761	143.00061	6.94476	30.532249	-32.266933	82.218178	-18.133701	-125.378281
41.501699	-12.430591	134.942093	6.681942	17.71703	-33.921196	83.97551	-16.556856	-111.963554
41.751649	-11.453338	122.350273	6.38637725	3.893857	-32.858948	75.23365	-16.455654	-121.662018
42.001599	-11.495494	112.319496	6.07408625	-10.021887	-34.322952	61.836277	-13.95578	-128.708649
42.251549	-10.968993	106.415955	5.726946	-24.085922	-34.434998	44.97123	-13.601459	-131.738525
42.501499	-10.122565	97.989845	5.33279875	-39.001423	-33.901058	36.656082	-12.743114	-147.057343
42.751449	-9.64667	86.446014	4.92535575	-53.617085	-34.826969	19.975868	-11.657202	-154.597015
43.001399	-9.526318	78.808365	4.47888975	-68.96019	-35.471905	12.836011	-11.670568	-166.249146
43.251349	-9.071603	73.245369	3.999756	-84.199501	-35.053799	-14.344922	-10.906137	-179.835388
43.501299	-8.591124	63.47229	3.48218075	-99.437569	-36.078964	-29.580767	-10.606939	168.506714
43.751249	-8.450071	55.555534	2.90093475	-115.31942	-36.129253	-37.835835	-10.89688	156.156937
44.001199	-8.012845	49.868671	2.28610075	-130.845444	-37.153404	-55.308792	-10.490125	142.279541
44.251149	-7.562879	41.615204	1.62896625	-147.056519	-38.881355	-78.070007	-10.358608	133.549805
44.501099	-7.602446	33.94466	0.93522075	-162.843307	-36.945759	-81.221169	-10.865551	120.133705
44.751049	-7.186078	31.015827	0.21816175	-178.973495	-38.470131	-97.400566	-10.522811	111.710289
45.000999	-6.652382	24.705374	-0.5438455	164.837448	-38.728741	-118.168388	-11.10564	106.736206
45.250949	-6.485387	17.664173	-1.36002925	148.0616	-42.061172	-124.364136	-10.83019	95.956856
45.500899	-6.424479	13.559554	-2.2177735	131.816818	-38.267502	-130.603912	-10.562499	96.064644
45.750849	-6.115339	9.483348	-3.15969325	114.502777	-40.331726	-142.200089	-10.565242	89.199409
46.000799	-5.911747	4.276653	-4.193611	97.437134	-40.164921	-164.491653	-9.614086	85.038948
46.250749	-5.771397	-0.005455	-5.31253875	79.829529	-42.141853	-178.86821	-9.033511	82.883659
46.500699	-5.696723	-4.165006	-6.5657735	61.971786	-42.01498	170.112305	-8.469851	77.150673
46.750649	-5.573498	-8.299792	-7.9712065	44.179115	-43.954151	159.25621	-7.578259	69.09288
47.000599	-5.512159	-12.297348	-9.52294775	25.659883	-46.436737	130.370224	-6.708132	65.014793
47.250549	-5.36508	-15.610196	-11.2557095	7.337859	-44.0313	141.10025	-6.505632	56.870453
47.500499	-5.125869	-20.372423	-13.20939275	-11.031187	-55.411976	55.184734	-5.668016	49.758701
47.750449	-5.149637	-24.142145	-15.3300725	-29.134739	-52.330124	-111.146957	-5.274049	45.352497
48.000399	-5.082173	-26.471395	-17.58421175	-46.574661	-49.25156	-84.42112	-4.993538	36.3634
48.250349	-4.772759	-28.790777	-20.0141455	-63.478458	-58.307114	-110.526985	-4.36155	31.190228
48.500299	-4.522303	-32.946209	-22.47444975	-78.444366	-49.593037	157.62561	-4.030272	24.854973
48.750249	-4.51725	-35.904587	-25.06527525	-91.471581	-49.866238	-170.072662	-3.568943	17.713968
49.000199	-4.350121	-38.02512	-27.62556125	-104.025085	-47.645172	140.83522	-3.248219	12.623725
49.250149	-4.184007	-40.378693	-30.122717	-112.478302	-51.545082	-177.359741	-3.000371	6.420227
49.500099	-3.990477	-42.515392	-31.41404167	-128.624588	-43.597855	172.27861	-2.719313	0.296743
49.750049	-3.7625	-45.883919	-32.5473425	-129.200134	-54.368935	-67.045074	-2.441213	-3.966681
49.999999	-3.691671	-48.990116	-33.771725	-128.977142	-48.123608	155.821075	-2.411228	-9.389057
