! Custom MMIC Design Services Inc.
! 300 Apollo Drive
! Chelmsford MA 01824
! Phone: (978) 467-4290
! Fax: (978) 467-4294
!
! Device: CMD293
! Description: 20-45 GHz Driver Amplifier
! Package: Die
!
! Port 1 = RF in
! Port 2 = RF out
!
! Vdd=5.0 V
! Idd=480 mA
!
! Network Analyzer used for data collection								
! 								
! Data taken at T=+25C								
! Data represents typical S-Parameter performance								
! Custom MMIC reserves the right to change this data at any time								
!								
!Freq.	S11	S11	S21	S21	S12	S12	S22	S22
!GHz	dB	Deg	dB	Deg	dB	Deg	dB	Deg
# GHZ S DB R 50								
0.01	0.082788	-0.818453	-59.231529	-113.107765	-50.065094	105.7034	-0.066369	0.064539
0.25995	-0.251041	-10.471416	-54.942719	-2.395846	-63.851295	91.190269	0.012473	-12.997675
0.5099	-0.537264	-20.357738	-45.532185	-21.017563	-59.906281	140.294418	-0.062087	-24.894335
0.75985	-0.900509	-27.277943	-51.617374	-87.499405	-58.573009	153.387817	-0.067025	-37.015289
1.0098	-1.092172	-34.173546	-52.672501	-116.531319	-86.406136	-42.779125	-0.091875	-49.351974
1.25975	-1.227859	-40.90033	-58.341454	-162.54361	-60.707329	-29.454044	-0.211138	-61.613636
1.5097	-1.32981	-47.779118	-52.094471	-72.120537	-69.292564	92.038071	-0.522217	-72.861404
1.75965	-1.41004	-54.757565	-41.660156	-103.069656	-63.286446	77.012367	-0.642613	-82.68409
2.0096	-1.523391	-61.538124	-38.327621	-135.050415	-61.49736	168.37561	-0.675251	-92.729317
2.25955	-1.614327	-68.527374	-35.911289	-166.488693	-61.252651	40.875385	-0.724372	-103.058296
2.5095	-1.707012	-75.396126	-33.507015	164.496078	-61.18264	53.786625	-0.828577	-112.869179
2.75945	-1.842863	-82.143234	-32.798752	141.793701	-67.580833	105.385689	-0.966041	-122.770996
3.0094	-1.92929	-88.486366	-31.918938	116.128914	-64.760208	36.532738	-1.103967	-131.940857
3.25935	-2.051647	-94.941307	-31.485365	92.232178	-66.607239	31.83514	-1.26664	-140.869308
3.5093	-2.131354	-100.993408	-31.648457	73.311089	-70.014229	-73.172119	-1.381564	-149.306229
3.75925	-2.220275	-107.20636	-31.806206	57.479362	-67.090912	-59.79073	-1.496642	-157.530518
4.0092	-2.326212	-113.1931	-31.793787	42.002773	-63.003132	-104.462563	-1.615561	-165.416382
4.25915	-2.412773	-119.333862	-31.864468	27.993185	-65.000282	-94.551483	-1.744214	-173.665268
4.5091	-2.51877	-125.331024	-31.754885	18.217039	-63.650059	164.15155	-1.871449	178.82814
4.75905	-2.617325	-131.354019	-31.584818	8.000118	-71.623985	-16.854818	-1.993439	171.360809
5.009	-2.739635	-137.153381	-30.799732	-1.146869	-73.86557	-173.885361	-2.121526	163.895645
5.25895	-2.925387	-142.78392	-30.370211	-6.667192	-59.578953	-111.140793	-2.2711	156.566269
5.5089	-3.080855	-147.914902	-29.429724	-14.127037	-66.966896	-95.129555	-2.395175	149.370026
5.75885	-3.22809	-152.841705	-28.15608	-19.911324	-62.487007	109.991249	-2.548948	142.408875
6.0088	-3.358665	-157.370102	-27.054085	-24.147669	-62.034191	177.743362	-2.710107	135.270737
6.25875	-3.38973	-161.738922	-25.298452	-30.929644	-62.678623	135.979294	-2.852253	128.206985
6.5087	-3.373491	-166.05188	-23.414257	-36.77869	-61.399174	134.47789	-3.057191	121.381691
6.75865	-3.335535	-170.668381	-21.395269	-44.987206	-68.924789	113.203056	-3.242903	114.352516
7.0086	-3.265742	-175.557648	-19.265373	-55.052422	-68.872871	-77.531296	-3.414177	107.579475
7.25855	-3.210963	179.383194	-17.279167	-64.727394	-71.034645	-51.426689	-3.639407	100.794006
7.5085	-3.162969	174.243927	-15.236694	-76.320869	-65.297676	37.538586	-3.829095	93.871223
7.75845	-3.131116	168.892151	-13.249061	-88.253525	-74.105453	-159.858673	-4.094455	87.140877
8.0084	-3.106466	163.638184	-11.295672	-100.963821	-76.160812	-169.791855	-4.312761	80.244301
8.25835	-3.106096	158.265732	-9.380887	-114.331161	-67.5942	-14.118345	-4.596299	73.497871
8.5083	-3.114237	153.020859	-7.555257	-127.979118	-65.939468	-41.377998	-4.870083	66.393646
8.75825	-3.139523	147.700958	-5.787631	-142.366318	-64.896667	156.6073	-5.172697	59.757801
9.0082	-3.161647	142.267929	-4.124515	-157.175461	-62.465187	68.721703	-5.496598	52.766155
9.25815	-3.179037	137.011856	-2.555207	-172.127426	-67.64608	-136.058105	-5.831495	45.752983
9.5081	-3.239459	131.818832	-1.110547	172.388489	-58.182228	45.513485	-6.239915	38.889233
9.75805	-3.273771	126.572365	0.252877	157.142624	-58.734402	170.5439	-6.595284	31.667133
10.008	-3.319993	121.28196	1.530222	141.709763	-58.968174	106.137444	-7.019503	24.680935
10.25795	-3.390761	116.136299	2.679965	126.643677	-65.727905	22.525459	-7.487934	17.507879
10.5079	-3.455308	110.743637	3.79184	111.542145	-64.413155	-14.223507	-7.948236	10.0332
10.75785	-3.518724	105.467087	4.817995	96.813316	-72.134888	142.519058	-8.424384	3.207485
11.0078	-3.593682	100.309555	5.822174	82.207489	-71.282906	-96.315018	-8.968628	-4.190128
11.25775	-3.657884	95.039474	6.762404	67.831726	-62.124096	26.602081	-9.553436	-11.419899
11.5077	-3.759757	89.818298	7.696969	53.5984	-60.033081	46.917027	-10.16782	-18.92053
11.75765	-3.857828	84.341553	8.58814	39.367577	-59.879478	32.911098	-10.853841	-26.66614
12.0076	-3.918829	79.272629	9.467731	25.292459	-64.674423	-77.535446	-11.582108	-33.899673
12.25755	-4.027194	73.853394	10.326616	11.228975	-63.058514	61.258095	-12.453506	-41.857784
12.5075	-4.116789	68.561142	11.126291	-2.839053	-65.951393	168.152618	-13.265801	-49.1544
12.75745	-4.250482	63.148067	11.924022	-16.911736	-61.489712	60.209778	-14.183117	-56.846504
13.0074	-4.386997	57.845749	12.68968	-31.040213	-63.961872	40.167507	-15.214085	-65.065125
13.25735	-4.472848	52.428864	13.425823	-45.061886	-63.846638	108.474083	-16.270176	-73.482582
13.5073	-4.64314	47.25489	14.127732	-58.971268	-64.808662	-6.227669	-17.403837	-82.328453
13.75725	-4.781566	41.774632	14.79277	-73.108215	-58.498878	77.890518	-18.67894	-89.680321
14.0072	-4.950466	36.301029	15.391328	-87.174309	-57.172863	76.316383	-19.930664	-98.385078
14.25715	-5.073836	30.967058	15.988325	-101.149628	-57.553692	126.583542	-21.833612	-108.603119
14.5071	-5.277031	25.404673	16.555475	-115.234009	-63.320816	73.745682	-23.708317	-119.381462
14.75705	-5.465718	19.925915	17.073832	-129.074356	-56.005539	61.983219	-25.721146	-130.59874
15.007	-5.673429	14.180566	17.570419	-143.071426	-55.868176	69.62294	-28.114857	-145.647156
15.25695	-5.859673	8.736369	18.016123	-156.849152	-66.887642	47.161827	-30.409395	-165.126205
15.5069	-6.12824	3.009105	18.442444	-170.616714	-57.520084	80.238449	-32.662308	166.383316
15.75685	-6.369365	-2.567051	18.828304	175.561371	-59.094444	-9.058561	-32.498013	132.957306
16.0068	-6.675658	-8.229403	19.193857	162.007324	-61.563229	7.493165	-31.782578	105.153816
16.25675	-7.015974	-13.69634	19.508842	148.373749	-62.851788	46.936611	-30.586462	88.343651
16.5067	-7.403058	-19.334112	19.826933	134.853088	-61.069172	13.932239	-29.087233	72.850197
16.75665	-7.814474	-24.718643	20.094114	121.399979	-69.499474	77.513741	-27.398304	60.163765
17.0066	-8.247808	-29.717993	20.323023	107.872932	-57.096409	-3.239197	-26.247488	51.549843
17.25655	-8.683904	-34.725826	20.528624	94.578308	-59.201786	21.52088	-24.951836	42.584095
17.5065	-9.218209	-39.293831	20.669188	81.303375	-54.653584	-6.413333	-24.599285	32.010426
17.75645	-9.707603	-43.561199	20.831316	68.246147	-59.505939	-12.923897	-24.089998	27.14049
18.0064	-10.266973	-47.173962	20.934374	55.298492	-59.354557	3.473469	-23.22422	20.74004
18.25635	-10.694124	-50.256107	20.95969	42.264263	-79.75782	-158.714081	-22.831198	11.509276
18.5063	-11.123117	-53.500069	20.996172	29.801916	-59.105515	-27.943668	-22.466784	5.375556
18.75625	-11.590867	-56.115211	21.037144	17.472538	-54.320477	-71.89991	-22.311649	0.742001
19.0062	-12.011716	-58.046028	21.030247	5.159471	-62.498211	-0.154561	-22.250648	-5.281951
19.25615	-12.245318	-60.109119	20.980534	-6.806099	-62.576298	-20.981731	-21.729696	-13.720953
19.5061	-12.481819	-62.803272	20.97747	-18.41214	-57.88644	-29.734053	-21.852493	-19.121151
19.75605	-12.741385	-64.652946	20.922091	-30.191284	-65.561745	159.643097	-21.877558	-25.254908
20.006	-12.794866	-67.20459	20.892466	-41.574093	-57.560493	-15.478186	-21.904404	-29.643591
20.25595	-12.896338	-70.315529	20.8493	-52.869106	-56.433517	-36.984066	-21.958351	-36.761341
20.5059	-13.006412	-73.153564	20.773634	-64.157295	-64.164612	-91.05687	-22.141571	-40.186954
20.75585	-13.078785	-75.498672	20.702454	-75.14135	-58.432236	-46.315941	-22.378639	-43.951447
21.0058	-13.125485	-79.384781	20.647179	-85.997879	-61.433624	-87.108009	-22.684408	-47.71093
21.25575	-13.167087	-83.254677	20.550705	-96.47995	-60.170174	-27.183315	-22.488613	-53.977783
21.5057	-13.088859	-86.578072	20.493883	-106.896408	-57.167545	-28.502728	-22.997988	-58.239395
21.75565	-13.220713	-91.069046	20.4624	-117.389999	-67.364464	100.224838	-23.067589	-65.222664
22.0056	-13.388754	-95.173027	20.446312	-127.662651	-65.435387	-62.385254	-24.096592	-69.690918
22.25555	-13.502349	-99.351204	20.393024	-137.87149	-64.522148	-62.905842	-24.479696	-70.187782
22.5055	-13.54308	-103.781998	20.344719	-147.944138	-66.537636	-48.449013	-24.576891	-74.331909
22.75545	-13.638879	-108.468643	20.335247	-157.878143	-58.999962	-45.051311	-24.70183	-78.480972
23.0054	-13.844069	-113.045647	20.314228	-167.951233	-71.16053	23.92301	-25.437284	-77.833855
23.25535	-13.891021	-117.94059	20.277212	-177.953857	-63.595989	-45.904568	-25.716223	-84.900574
23.5053	-14.100684	-122.68866	20.26969	172.158432	-62.770157	-46.100689	-25.85812	-88.954445
23.75525	-14.386758	-127.760139	20.28627	162.284531	-56.989014	-63.544849	-26.688295	-89.230133
24.0052	-14.517647	-131.994095	20.294651	152.33223	-60.227772	-51.106598	-26.909725	-93.042625
24.25515	-14.735376	-137.846725	20.287462	142.594482	-69.331223	-167.832886	-27.441891	-95.827507
24.505099	-14.915872	-142.527725	20.319918	132.786255	-64.366486	33.524754	-28.038967	-101.820198
24.755049	-15.250688	-149.098083	20.321465	122.905846	-59.961231	-85.611183	-28.825708	-106.728226
25.004999	-15.614314	-153.439789	20.32584	113.098289	-65.935074	59.735653	-29.443436	-108.475517
25.254949	-15.974672	-158.614502	20.347237	103.050507	-58.314571	88.968262	-30.928083	-110.348984
25.504899	-16.357695	-165.278015	20.36282	93.21344	-64.304031	-60.335861	-32.248028	-117.528625
25.754849	-16.652636	-169.788391	20.358223	83.190384	-56.371342	37.220707	-32.803364	-116.261765
26.004799	-17.152384	-174.750504	20.354897	73.265678	-66.887886	-21.283066	-34.956505	-119.985886
26.254749	-17.528906	179.503021	20.333736	63.393387	-64.906708	-4.173257	-34.332294	-115.578766
26.504699	-17.909389	173.879181	20.366184	53.443344	-66.189667	-53.639805	-37.660133	-117.508568
26.754649	-18.268166	170.122345	20.299719	43.724155	-55.696621	95.853088	-36.724537	-120.8908
27.004599	-18.653542	163.305679	20.284719	34.009579	-52.538216	53.8787	-37.483852	-117.412361
27.254549	-18.656418	158.073883	20.26145	24.136944	-55.946239	32.248108	-43.223679	-104.999397
27.504499	-19.727301	153.691315	20.274075	14.39105	-66.438812	-71.142532	-45.26543	-164.470963
27.754449	-19.563002	146.57692	20.211603	4.569505	-67.053871	143.495422	-41.101719	-167.334793
28.004399	-19.807095	140.096237	20.200846	-5.03722	-54.395611	68.276276	-40.546547	158.473999
28.254349	-20.237333	133.764389	20.171782	-15.0495	-51.062325	-74.860214	-39.860455	110.844154
28.504299	-20.265299	124.403069	20.108536	-24.567032	-54.648312	-29.390381	-38.607716	75.049286
28.754249	-20.238001	118.779449	20.06599	-34.050129	-69.346855	-62.124767	-34.156395	76.037621
29.004199	-20.644438	112.376297	20.015978	-44.191559	-55.473045	-115.963898	-32.930786	67.044968
29.254149	-21.092205	104.525612	19.932062	-53.580456	-57.573952	-4.660706	-30.889799	54.411564
29.504099	-20.98955	98.375328	19.880854	-63.249454	-57.935162	-91.782188	-30.926668	63.265148
29.754049	-21.063843	91.525551	19.812117	-72.686905	-59.394379	-171.782852	-29.219202	47.251534
30.003999	-21.526476	82.042183	19.756922	-82.163666	-56.002747	-15.512985	-27.928244	41.538265
30.253949	-21.608437	72.889893	19.653625	-91.449966	-54.881386	-10.170924	-26.966578	47.386658
30.503899	-21.322191	71.489113	19.576895	-101.000511	-54.355511	-53.990875	-26.164246	34.931107
30.753849	-21.28989	62.453888	19.526985	-110.171806	-57.772865	-61.60294	-24.868498	34.45525
31.003799	-21.227428	57.153427	19.470177	-119.408401	-56.100491	32.233624	-24.555008	27.311716
31.253749	-21.084753	50.14027	19.398771	-128.493347	-56.061916	-18.89789	-23.846601	27.289347
31.503699	-21.211943	43.954903	19.305573	-137.760498	-55.615498	-73.973213	-22.599861	19.934832
31.753649	-21.040478	40.302692	19.287634	-146.752609	-58.015827	-155.6129	-22.527594	14.186027
32.003599	-20.860167	35.033348	19.221582	-155.775177	-53.477859	-64.009483	-21.787609	15.843949
32.253549	-21.184303	25.890261	19.218534	-164.758804	-49.488548	-65.593735	-21.986071	8.529773
32.503499	-20.777653	21.702425	19.159111	-173.71228	-61.841286	-57.463821	-20.747442	7.47262
32.753449	-20.608761	16.453854	19.147741	177.280823	-50.109127	-46.339577	-21.023348	1.930734
33.003399	-20.028172	14.917804	19.115496	168.521378	-62.911102	77.207001	-20.209713	0.210513
33.253349	-19.920757	10.558853	19.123016	159.20253	-52.719154	-17.849812	-20.595961	-2.836472
33.503299	-19.942642	4.987428	19.07338	150.439941	-58.388821	-47.383606	-20.094982	-3.302087
33.753249	-19.314741	3.051951	19.102644	141.53067	-50.610279	-166.271469	-19.724066	-7.155105
34.003199	-19.664017	-1.379774	19.137625	132.62883	-61.163841	-0.944529	-19.559591	-10.308149
34.253149	-19.49975	-6.390683	19.120729	123.612602	-57.39542	57.791164	-19.153145	-8.788708
34.503099	-19.429186	-7.879653	19.132885	114.555794	-59.618221	-80.667686	-19.137239	-14.455398
34.753049	-19.172918	-10.242262	19.195129	105.602905	-52.446472	-30.498175	-18.744453	-14.977195
35.002999	-18.966825	-14.728001	19.230413	96.663879	-53.806412	-59.087296	-18.603186	-17.132288
35.252949	-19.040253	-17.568108	19.340523	87.63868	-48.303135	-144.89183	-18.254505	-20.233747
35.502899	-18.216248	-17.464746	19.410046	78.409622	-48.694748	-92.446556	-18.303961	-20.837708
35.752849	-18.777239	-21.548517	19.500639	69.258972	-48.566311	-155.202026	-18.010689	-23.34828
36.002799	-18.162035	-25.400517	19.585522	60.303692	-50.503033	-159.553696	-17.963665	-23.125458
36.252749	-18.112646	-29.762842	19.742516	50.83231	-51.926037	-120.84462	-17.516474	-26.12579
36.502699	-17.718607	-30.347637	19.84613	41.410843	-54.103466	-135.00853	-17.162771	-27.286444
36.752649	-17.661997	-33.135788	19.930656	31.797224	-55.217529	-144.922607	-17.120987	-28.92539
37.002599	-17.58499	-35.073902	20.033037	22.24321	-52.65237	-138.750748	-17.112226	-28.581291
37.252549	-17.219	-37.831028	20.221079	12.430109	-52.961227	-140.626663	-16.370701	-33.299553
37.502499	-17.128233	-39.646576	20.332512	2.69099	-54.391079	-70.237846	-16.337074	-32.521633
37.752449	-16.989706	-42.262352	20.466373	-7.005922	-67.251297	-163.788284	-16.076904	-34.740688
38.002399	-16.607403	-43.688927	20.644142	-17.224655	-52.129253	-96.886642	-15.574422	-35.265423
38.252349	-16.669479	-48.791824	20.767859	-27.245758	-48.155159	-157.156143	-15.432347	-38.641926
38.502299	-16.69994	-48.052681	20.989189	-37.351536	-51.304672	-117.072495	-15.058138	-40.596226
38.752249	-16.401163	-51.276424	21.142797	-47.910553	-57.301067	-154.394577	-14.667646	-41.488434
39.002199	-16.053225	-54.772243	21.313789	-58.646145	-47.004902	-96.60598	-14.400747	-45.205879
39.252149	-16.186367	-58.233219	21.497761	-69.108994	-56.910671	-115.7985	-14.104586	-47.754555
39.502099	-15.868567	-58.836296	21.710299	-80.630615	-51.559807	41.421001	-13.994957	-46.265694
39.752049	-15.768937	-59.30547	21.830482	-91.677986	-54.240189	56.935608	-13.775676	-50.771923
40.001999	-15.892154	-64.928886	22.0138	-103.181572	-51.854946	148.48085	-13.173743	-55.746719
40.251949	-15.870934	-64.923309	22.194258	-115.009918	-64.227257	-166.508438	-13.16884	-57.889797
40.501899	-15.607262	-68.802864	22.342318	-127.041222	-53.07341	-154.758148	-12.910265	-62.847176
40.751849	-15.460016	-75.045891	22.497492	-139.66423	-50.458057	9.690838	-12.548114	-65.785477
41.001799	-15.596868	-72.532692	22.536568	-152.054398	-52.98428	-127.827141	-12.520836	-69.765381
41.251749	-15.58208	-75.775345	22.577269	-164.927704	-60.733944	24.813007	-12.691235	-75.54026
41.501699	-15.511698	-78.750908	22.602394	-177.759293	-59.673241	30.449301	-12.236371	-77.510544
41.751649	-16.337383	-79.847427	22.523159	168.39444	-49.748333	-79.282478	-12.684592	-82.024765
42.001599	-15.914476	-80.14782	22.380657	155.257065	-62.721817	42.219982	-12.494234	-86.226746
42.251549	-15.51935	-82.86084	22.239502	141.999756	-53.795925	-107.238846	-12.600727	-89.122833
42.501499	-15.759405	-82.888687	21.993301	128.295364	-55.531021	-128.962952	-12.980519	-93.534744
42.751449	-15.641108	-82.366409	21.731466	115.23114	-54.006695	-99.049965	-13.245606	-96.435699
43.001399	-15.416574	-82.268929	21.41054	101.694237	-51.264828	150.633408	-13.496484	-100.128578
43.251349	-15.295077	-87.128525	21.047297	88.122856	-62.986485	102.512436	-13.966282	-106.27169
43.501299	-15.234066	-89.839134	20.681873	74.871269	-53.680271	21.608612	-14.598596	-109.869995
43.751249	-14.809483	-89.354973	20.15896	61.415649	-49.879276	81.860031	-15.096925	-109.115547
44.001199	-14.967996	-93.737663	19.665636	48.679073	-51.751801	70.810463	-15.493634	-110.752769
44.251149	-14.899589	-93.32077	19.079512	35.792561	-51.287216	-75.484558	-15.955463	-112.103554
44.501099	-14.428054	-97.067398	18.502369	23.203123	-57.705463	-52.633423	-16.756828	-112.653282
44.751049	-14.668125	-101.613525	17.922295	10.63923	-56.66534	-134.828323	-17.11479	-116.626465
45.000999	-15.344685	-102.916702	17.262508	-1.307536	-56.86953	-34.587433	-17.765875	-115.889931
45.250949	-15.33917	-105.636566	16.619059	-13.584224	-56.548485	-115.564728	-18.518284	-111.765373
45.500899	-15.531137	-107.170464	15.926085	-25.128851	-65.169609	163.717911	-19.000944	-114.706169
45.750849	-15.818777	-108.45752	15.283264	-36.488838	-62.415981	-81.789314	-19.928514	-109.633102
46.000799	-16.09833	-107.637924	14.600846	-47.851204	-57.554962	-71.347298	-20.790806	-105.991035
46.250749	-16.257179	-108.233406	13.881004	-59.179241	-47.234318	-94.271973	-20.196569	-102.891571
46.500699	-16.033623	-109.145035	13.255042	-70.006142	-47.238358	-111.880585	-20.405075	-97.838303
46.750649	-16.094942	-108.759285	12.529599	-80.696999	-50.252571	-143.45166	-20.017792	-91.542877
47.000599	-16.082846	-111.716537	11.860308	-91.567818	-86.056755	141.105148	-20.423182	-89.197861
47.250549	-16.157194	-109.903122	11.179273	-102.376595	-50.220352	-115.083534	-19.841721	-87.670143
47.500499	-16.216343	-110.463928	10.449503	-112.697395	-53.426842	5.231978	-20.193911	-82.120804
47.750449	-16.434835	-110.403656	9.82924	-123.154579	-49.069775	-72.072197	-19.582964	-81.560081
48.000399	-16.285542	-111.798065	9.121479	-133.728104	-51.719032	149.760056	-18.609236	-79.711502
48.250349	-16.555439	-111.520576	8.42928	-144.119965	-52.729885	-42.610367	-18.002369	-77.447235
48.500299	-16.179649	-110.160789	7.734876	-154.228485	-50.785404	-173.377441	-17.693777	-75.457184
48.750249	-16.052286	-110.85331	7.009741	-164.554199	-48.275101	-75.113182	-17.254108	-76.629181
49.000199	-15.960733	-111.90448	6.268002	-174.728424	-68.938446	-144.543396	-16.530291	-76.959885
49.250149	-15.639333	-110.720901	5.575864	175.395172	-50.71323	-146.84407	-16.428038	-78.167732
49.500099	-15.830496	-112.777321	4.854992	165.458405	-52.265301	-174.782562	-15.51265	-79.949135
49.750049	-15.252017	-113.484962	4.112661	155.760376	-50.855682	-67.536903	-15.306569	-79.336548
49.999999	-14.986483	-115.495392	3.409222	146.056976	-50.13031	-85.728317	-14.800994	-81.784973
