! Custom MMIC Design Services Inc.
! 300 Apollo Drive
! Chelmsford MA 01824
! Phone: (978) 467-4290
! Fax: (978) 467-4294
!
! Device: CMD295C4
! Description: 2 - 20 GHz Driver Amplifier
! Package: 4x4 QFN
!
! Port 1 = RF in
! Port 2 = RF out
!
! Vdd=3.0V
! Vgg=2.0V
!
! Network Analyzer used for data collection								
! 								
! Data taken at T=+25C								
! Data represents typical S-Parameter performance								
! Custom MMIC reserves the right to change this data at any time								
!								
!Freq.	S11	S11	S21	S21	S12	S12	S22	S22
!GHz	dB	Deg	dB	Deg	dB	Deg	dB	Deg
# GHZ S DB R 50								
0.01	-0.031483	-2.104955	-46.167999	-101.691208	-49.002945	26.941851	0.194705	-2.68616
0.14245	-0.75401	-25.694456	-38.713104	139.739639	-66.878151	-77.032211	-0.20077	-33.150471
0.2749	-1.411043	-47.35463	-10.96299	167.391022	-54.776138	53.007393	-1.30571	-65.206543
0.40735	-3.456663	-68.6082	-9.474029	84.219299	-69.467422	-93.085732	-1.702034	-86.114273
0.5398	-4.063584	-82.546425	7.815765	90.193619	-62.900898	0.347679	-4.141397	-115.310539
0.67225	-5.535075	-100.161751	14.899757	42.86348	-57.740009	-145.779999	-6.418755	-129.229462
0.8047	-7.431517	-115.788811	18.673157	6.010965	-72.583786	-179.735764	-7.628044	-139.015656
0.93715	-9.69067	-128.209152	21.106825	-23.103172	-60.254776	-157.00853	-8.457014	-149.491669
1.0696	-12.107341	-136.002731	22.798246	-47.027962	-64.254112	143.437729	-9.195823	-159.66687
1.20205	-14.378559	-139.781754	23.987186	-67.550018	-68.05722	146.496338	-9.952691	-169.030487
1.3345	-16.171476	-138.778778	24.871885	-85.29039	-71.585129	-57.369907	-10.765538	-176.886444
1.46695	-17.465322	-137.075638	25.543678	-101.063789	-70.832588	71.494278	-11.537037	175.32402
1.5994	-18.046705	-135.625946	26.045748	-115.018211	-65.513191	59.633202	-12.292973	168.483261
1.73185	-18.458132	-134.507904	26.435562	-127.616081	-74.397964	-142.78624	-12.983531	161.845764
1.8643	-18.600222	-135.515915	26.73122	-138.99588	-77.140053	-123.386238	-13.516323	155.690033
1.99675	-18.868938	-137.906555	26.964811	-149.553741	-62.103924	136.288559	-14.133236	150.67868
2.1292	-18.918024	-139.952759	27.142141	-159.364624	-69.655411	-152.216141	-14.612883	146.85965
2.26165	-19.177725	-142.522278	27.310644	-168.389023	-63.287598	69.334221	-15.171147	143.108841
2.3941	-19.281706	-145.862961	27.440777	-176.829544	-68.31192	37.811249	-15.735444	139.40712
2.52655	-19.432922	-148.543381	27.546734	175.160019	-62.231232	105.302895	-16.395744	136.395874
2.659	-19.623602	-152.63269	27.667099	167.593658	-69.030571	-63.756111	-16.806131	133.128967
2.79145	-19.710306	-154.95137	27.770971	160.218826	-66.6464	-61.074673	-17.496103	129.690674
2.9239	-19.941401	-157.528549	27.847736	153.01622	-62.773724	-46.168186	-17.944927	126.458038
3.05635	-20.243446	-160.299454	27.900675	146.410751	-63.229465	104.435181	-18.467957	122.264992
3.1888	-20.299128	-162.470352	27.984251	139.72377	-64.686661	115.181129	-18.910765	118.299873
3.32125	-20.612587	-164.923187	28.05765	133.376343	-63.4175	138.562515	-19.075388	114.051178
3.4537	-20.731018	-167.016464	28.107754	127.157303	-63.215679	117.492897	-19.555634	111.230301
3.58615	-20.865395	-169.743866	28.18502	121.011459	-63.105118	47.010658	-19.767521	110.138367
3.7186	-21.059914	-171.481827	28.211218	115.036331	-79.839699	98.963562	-20.312859	108.523834
3.85105	-21.32593	-172.683365	28.273605	109.07029	-77.756172	16.499346	-20.887695	106.399048
3.9835	-21.478848	-174.322052	28.315613	103.421654	-70.454346	156.455811	-21.542091	104.558571
4.11595	-21.341825	-172.292664	28.341528	97.771927	-61.29855	100.0718	-21.989042	101.428352
4.2484	-21.38413	-176.615265	28.414164	91.941147	-67.71566	21.294617	-23.046547	96.849419
4.38085	-21.509096	-178.029556	28.443775	86.412743	-59.031422	17.061792	-23.522703	90.190819
4.5133	-21.214844	-178.128036	28.508774	81.067268	-59.479992	19.580391	-24.238552	85.262383
4.64575	-21.464235	-178.457321	28.522167	75.49765	-63.828308	13.883354	-24.22821	80.237778
4.7782	-21.620199	-178.556152	28.520054	69.967606	-62.411015	26.921387	-24.269871	75.203796
4.91065	-21.335588	-176.656876	28.577257	64.771599	-73.768295	-147.692535	-24.772175	73.635437
5.0431	-21.1136	-177.845398	28.610739	59.548313	-60.713612	66.16642	-24.990292	72.411888
5.17555	-20.786694	178.931717	28.620991	54.076187	-59.443752	104.070641	-25.274094	75.34346
5.308	-20.803034	178.437561	28.627127	48.703136	-64.936592	85.34005	-25.952873	71.139236
5.44045	-20.541958	179.777008	28.631878	43.664509	-63.730896	87.644691	-27.964455	66.740295
5.5729	-20.076078	179.79097	28.638985	38.485737	-58.117855	82.058922	-29.140022	66.171974
5.70535	-19.828451	178.855377	28.649725	33.249081	-65.139336	-115.099854	-30.475214	57.514404
5.8378	-19.191654	178.316971	28.628479	27.959648	-67.092186	-83.94352	-32.463451	41.297001
5.97025	-19.332895	176.029022	28.627661	22.930475	-66.380638	51.018467	-31.336769	19.614788
6.1027	-19.009331	175.101486	28.609453	17.713306	-64.438782	39.189503	-30.724319	11.913239
6.23515	-18.71701	174.005417	28.608408	12.85911	-61.265461	109.003502	-29.494556	8.353907
6.3676	-18.186563	172.43544	28.592112	7.917595	-64.19355	-35.697208	-29.507891	6.362927
6.50005	-18.091103	169.823502	28.572651	2.850372	-55.967632	71.850418	-29.131721	0.310967
6.6325	-17.73074	167.251205	28.549883	-2.393346	-60.158363	57.639645	-29.057619	4.40395
6.76495	-17.474348	166.337936	28.515717	-7.141616	-56.587681	68.383606	-30.206694	1.144775
6.8974	-17.000427	164.363892	28.481291	-11.904987	-62.897724	-5.014205	-31.889168	-3.821183
7.02985	-16.916752	162.308701	28.44211	-16.695345	-66.169144	-2.134598	-32.417496	-18.823553
7.1623	-16.668562	161.966248	28.414162	-21.673395	-56.830666	12.849476	-31.757309	-34.347454
7.29475	-16.156231	159.057175	28.383801	-26.520773	-64.682976	82.234764	-30.280024	-45.258476
7.4272	-15.903469	156.469223	28.319565	-31.325798	-62.477634	-22.365171	-29.540617	-56.908913
7.55965	-15.81932	153.820618	28.278576	-35.898899	-62.318935	29.144907	-27.809517	-61.538074
7.6921	-15.511009	151.133987	28.235279	-40.930275	-56.506584	52.924995	-26.5788	-64.957787
7.82455	-15.313538	148.95433	28.171684	-45.277531	-58.16156	23.881378	-25.636208	-65.980919
7.957	-15.224779	147.105576	28.141661	-49.90649	-57.488903	12.520173	-25.336853	-68.541611
8.08945	-15.072611	145.164581	28.060966	-54.865437	-62.400127	42.583118	-24.908222	-70.833084
8.2219	-14.933016	142.851791	28.002113	-59.064533	-57.495735	64.72831	-24.903885	-73.53389
8.35435	-14.610517	141.446503	27.970707	-63.688251	-56.476727	-16.09626	-25.446571	-74.818565
8.4868	-14.469628	139.117981	27.893251	-67.874306	-57.953156	1.284964	-24.616014	-80.681648
8.61925	-14.450551	136.746368	27.855078	-72.398453	-62.716763	33.652214	-24.227924	-84.1717
8.7517	-14.230285	134.445221	27.801752	-76.621841	-58.132114	-26.418488	-23.889393	-88.158684
8.88415	-14.16264	132.500656	27.753265	-81.358124	-65.015945	-33.298878	-23.369825	-90.625916
9.0166	-14.054796	130.775238	27.689775	-85.993355	-59.396816	-22.479126	-22.681044	-95.648521
9.14905	-14.001166	128.233093	27.632561	-90.09552	-58.415096	-28.514986	-22.204517	-98.085266
9.2815	-13.9359	126.266296	27.604256	-94.244141	-65.021698	-52.597965	-21.75424	-99.696541
9.41395	-13.772875	124.103653	27.501059	-98.340958	-54.78524	-82.223793	-21.248903	-101.538765
9.5464	-13.819857	123.57621	27.499346	-102.562614	-61.217094	52.759178	-21.078001	-104.705925
9.67885	-13.712794	122.049896	27.497667	-106.633858	-57.952255	-55.392033	-20.692196	-107.107834
9.8113	-13.649934	121.29879	27.514687	-110.747574	-61.985966	-27.422886	-20.373226	-108.923912
9.94375	-13.448604	119.237724	27.47514	-114.971092	-68.385612	171.986633	-20.424232	-111.863884
10.0762	-13.348655	117.591377	27.414862	-119.214783	-67.995872	-128.52951	-20.156975	-116.608276
10.20865	-13.256693	116.478981	27.471518	-123.263878	-68.813202	-22.163782	-19.766953	-118.726265
10.3411	-13.059599	115.461517	27.478535	-127.509911	-57.435242	35.154922	-19.347664	-121.839958
10.47355	-12.773653	113.638138	27.506405	-131.992325	-63.774204	-1.438278	-19.177443	-126.150558
10.606	-12.566654	110.907486	27.498417	-136.544876	-58.971333	-156.026718	-19.177834	-128.973511
10.73845	-12.374934	108.988823	27.507038	-140.941879	-65.19796	-71.253746	-18.98984	-132.63266
10.8709	-12.295852	107.436218	27.471525	-145.356812	-67.183594	37.977272	-18.790985	-135.234879
11.00335	-12.105728	104.80294	27.466648	-149.72374	-61.788025	-8.748629	-18.889853	-139.926056
11.1358	-12.01545	102.044075	27.446569	-154.025711	-62.69101	-22.159052	-19.016342	-142.516205
11.26825	-12.069901	100.055244	27.44203	-158.29953	-62.550179	81.804382	-19.202467	-146.325607
11.4007	-11.991258	98.017212	27.419983	-162.49324	-55.69735	-11.197193	-19.413246	-150.221924
11.53315	-12.018078	96.329102	27.425575	-166.799469	-59.82336	-36.305946	-19.274769	-151.121078
11.6656	-11.942608	94.688438	27.414875	-171.008148	-67.008156	-112.756973	-19.172503	-153.905716
11.79805	-11.808804	92.26442	27.442244	-175.544891	-68.123428	93.782295	-19.238482	-158.903748
11.9305	-11.905271	89.158302	27.438822	-179.835251	-68.742233	-18.363129	-19.520008	-161.868668
12.06295	-12.215961	89.29673	27.433819	176.338394	-66.241455	53.998764	-19.156298	-163.289124
12.1954	-11.945139	88.31414	27.512714	171.903717	-56.831009	-78.837013	-19.080286	-167.114258
12.32785	-11.657907	87.012543	27.575462	167.161011	-68.329613	-158.484375	-19.544849	-172.084839
12.4603	-11.57188	84.09774	27.586367	162.29303	-64.018631	-169.193237	-19.938799	-175.587997
12.59275	-11.572142	81.279289	27.580063	157.750626	-61.608891	-113.605949	-20.785604	178.225647
12.7252	-11.609155	79.640564	27.586901	153.504578	-71.698189	68.668175	-21.329832	175.547333
12.85765	-11.589258	78.326691	27.664774	149.052719	-62.995907	82.892426	-21.375961	172.148956
12.9901	-11.479828	76.052589	27.683895	144.196625	-60.298393	57.339314	-21.926979	164.343033
13.12255	-11.434864	74.49614	27.7262	139.181488	-62.848858	71.53167	-22.426283	155.967957
13.255	-11.410699	71.723602	27.724106	134.537964	-67.549736	120.432777	-22.765182	145.963898
13.38745	-11.402758	69.366943	27.741665	129.640701	-64.4552	153.925186	-23.305304	139.943283
13.5199	-11.510658	65.784592	27.696039	124.38636	-58.670158	78.67981	-24.770025	133.340683
13.65235	-11.673634	62.853947	27.622721	119.273598	-58.812126	68.318359	-27.259174	123.75959
13.7848	-11.95816	60.93214	27.569225	114.686989	-56.484104	62.809662	-30.88866	108.873276
13.91725	-12.274609	59.922485	27.47492	110.269089	-59.866943	32.638184	-36.126232	83.502113
14.0497	-12.350994	59.367371	27.412725	105.197342	-52.686028	71.377487	-38.292679	39.512138
14.18215	-12.507992	57.520878	27.393705	100.357872	-63.370167	63.256981	-35.751549	-13.360288
14.3146	-12.794888	56.599926	27.291416	96.27491	-63.923687	14.039176	-31.193701	-36.138412
14.44705	-12.936444	56.586979	27.286413	92.352615	-57.668228	6.668166	-28.89402	-42.249557
14.5795	-12.90082	57.157394	27.271278	87.995323	-63.58712	31.750637	-28.023973	-47.823215
14.71195	-12.768346	56.249481	27.385616	83.449982	-59.314507	15.129416	-26.882561	-50.41769
14.8444	-12.780978	54.184441	27.327696	78.062073	-66.671165	29.597206	-26.798807	-56.708683
14.97685	-12.614959	52.319138	27.346197	73.384201	-58.152332	24.242334	-25.467592	-58.120205
15.1093	-12.679061	50.012856	27.320068	68.342331	-56.410156	18.836966	-23.914284	-62.568722
15.24175	-12.719862	46.980221	27.144188	63.321793	-52.849079	28.446308	-22.703798	-68.101028
15.3742	-13.05863	46.209717	27.113754	58.912174	-60.469345	26.377481	-22.036018	-74.769615
15.50665	-13.182509	44.085335	27.141068	54.438129	-56.067524	14.930538	-20.58074	-76.477051
15.6391	-13.406704	42.549919	27.190554	49.542549	-57.988258	-6.468082	-19.887465	-79.373726
15.77155	-13.739852	42.42918	26.913046	43.834126	-59.636024	-14.781769	-19.623644	-81.539642
15.904	-13.803585	41.424633	27.110979	39.370865	-52.991459	-2.267271	-19.121056	-80.684769
16.03645	-13.766667	39.936493	27.032087	34.435215	-53.442581	-27.986135	-18.675594	-80.703911
16.1689	-13.986278	37.791359	26.988976	29.627737	-56.027081	-31.653486	-18.312466	-83.219254
16.30135	-14.269823	36.603027	26.744202	24.601299	-53.18008	-10.032049	-17.802401	-84.557449
16.4338	-14.520443	37.321533	26.883457	19.424187	-52.531567	-26.842567	-17.755146	-87.950378
16.56625	-14.597052	36.838341	26.806881	14.155321	-54.452362	-41.435677	-17.449606	-90.91774
16.6987	-14.522948	36.156494	26.612219	9.111113	-54.770435	-54.532547	-16.914434	-93.211243
16.83115	-14.680136	35.874027	26.471113	3.883137	-53.668961	-56.053684	-16.520782	-95.568138
16.9636	-14.629019	34.721745	26.328609	-0.69261	-53.655903	-79.424515	-16.00823	-96.534988
17.09605	-14.597551	32.64558	26.38369	-4.725765	-56.762123	-71.055511	-15.417245	-98.953087
17.2285	-14.331573	29.142942	26.191971	-9.54866	-60.872772	-143.823563	-14.759887	-99.873924
17.36095	-14.6295	25.667013	26.231844	-14.218532	-53.992756	-102.164261	-14.5425	-102.930298
17.4934	-15.063702	22.501822	26.019417	-18.849396	-56.757725	-60.928802	-14.197231	-105.419899
17.62585	-15.52452	20.411806	25.931131	-24.032928	-53.901566	-112.388535	-14.238153	-107.45108
17.7583	-16.019968	17.453238	25.858089	-28.018351	-59.727989	-145.536728	-14.03709	-110.103287
17.89075	-16.767509	17.446033	25.883478	-32.209656	-61.001179	-88.719666	-14.279672	-114.704819
18.0232	-17.271261	16.379036	25.97427	-36.306004	-67.027573	178.161346	-14.313846	-117.117195
18.15565	-17.704451	16.180704	25.909758	-41.717091	-57.149727	-148.607529	-14.374602	-118.764359
18.2881	-18.109795	16.017607	25.900055	-47.257439	-56.569473	-126.013977	-14.166232	-120.784966
18.42055	-18.764538	14.276898	25.905214	-52.473381	-58.309017	-134.077805	-13.998933	-123.671791
18.553	-19.753773	13.265018	25.836838	-56.979374	-60.375263	-114.732803	-13.83838	-126.953705
18.68545	-20.530807	17.424959	25.985613	-61.865868	-58.277958	-134.557877	-13.848843	-128.266724
18.8179	-21.191628	20.395378	25.877228	-67.80159	-57.497662	-160.646301	-13.899139	-128.827072
18.95035	-22.014664	25.574638	25.841946	-73.097755	-57.628845	126.955933	-14.011509	-129.508713
19.0828	-21.761999	33.811111	25.897127	-80.279198	-55.401768	154.784271	-14.555844	-129.388596
19.21525	-21.336426	37.322998	25.854313	-86.323792	-55.593979	115.981956	-15.009483	-128.501755
19.3477	-21.090647	35.825993	25.540974	-92.569122	-65.650703	74.377129	-15.642869	-126.926468
19.48015	-21.137367	35.060013	25.255812	-97.825775	-53.529404	128.299316	-15.75283	-122.660301
19.6126	-21.764009	36.143353	25.34169	-103.854408	-65.417213	37.925629	-15.955405	-120.863091
19.74505	-22.820429	39.957329	25.186687	-110.099976	-55.881069	129.256302	-15.581619	-118.138023
19.8775	-23.150629	52.012253	25.168922	-114.924812	-55.051857	97.181419	-15.42214	-115.994011
20.00995	-21.751223	60.019802	24.899323	-122.900452	-51.62381	105.05751	-15.185657	-112.617821
20.1424	-19.989395	61.435768	24.56085	-130.313324	-51.345387	92.760132	-14.384872	-106.888107
20.27485	-18.934006	54.494148	24.016811	-137.235504	-55.428253	43.446712	-13.41559	-103.284439
20.4073	-18.7586	46.848904	23.507912	-143.067429	-61.189175	27.435545	-12.301331	-100.998512
20.53975	-19.498976	44.199638	23.271938	-147.200836	-54.878441	59.059956	-11.407438	-102.617088
20.6722	-19.925821	41.967934	22.862734	-153.379822	-53.080853	47.696201	-10.680943	-103.985107
20.80465	-20.311117	40.074673	22.496178	-158.325348	-58.310669	76.72261	-10.1105	-105.481453
20.9371	-20.760469	38.949913	22.057688	-166.007141	-61.415329	79.223419	-9.530264	-107.439384
21.06955	-21.206142	41.525009	21.731972	-170.910355	-55.437481	93.466263	-9.128343	-110.070679
21.202	-21.691282	40.705017	21.575411	-174.4729	-55.179878	66.758026	-8.673236	-112.406555
21.33445	-22.263668	44.170135	21.110889	179.391785	-53.420975	50.442997	-8.200512	-115.669205
21.4669	-23.283037	51.840103	20.712788	177.287109	-53.389694	88.615028	-7.774683	-118.695717
21.59935	-22.656109	57.628292	20.728718	167.390778	-49.299385	55.653454	-7.366162	-120.717903
21.7318	-21.925182	62.982727	20.053482	163.448761	-52.552319	39.211678	-6.853088	-123.741623
21.86425	-21.406361	67.200615	19.476156	158.323959	-52.733772	62.74601	-6.568853	-126.749535
21.9967	-20.438271	63.97892	18.770309	153.417511	-54.225437	30.926239	-6.268245	-128.661453
22.12915	-20.390512	63.334137	18.815371	150.151428	-54.115238	35.753036	-6.064629	-130.996017
22.2616	-19.992138	63.247944	18.309368	142.982422	-56.00391	51.007191	-5.922854	-133.398895
22.39405	-19.651112	63.08894	17.451164	143.468369	-53.792618	35.998062	-5.815498	-135.466614
22.5265	-18.766706	59.380581	17.427402	132.551941	-52.61459	54.515385	-5.741168	-138.168045
22.65895	-18.998142	51.89732	16.427771	128.867355	-56.696575	45.288063	-5.531272	-140.723495
22.7914	-19.200251	48.44463	16.265799	126.450165	-57.201611	50.888382	-5.383553	-143.454361
22.92385	-20.051397	44.349682	15.100536	126.226219	-63.11372	74.054016	-5.199276	-146.080246
23.0563	-20.446955	43.203033	14.789385	122.570641	-52.646324	74.413376	-5.033805	-148.103348
23.18875	-20.694044	40.114941	14.315813	113.661819	-49.190952	80.198967	-4.871543	-150.206436
23.3212	-21.433132	35.446396	13.424272	115.60482	-50.933605	66.990784	-4.723804	-152.471313
23.45365	-22.671541	31.052717	13.496771	112.670197	-49.678963	69.549583	-4.610545	-154.334961
23.5861	-24.130545	26.45487	12.00903	109.927917	-54.074295	68.151894	-4.520803	-156.14296
23.71855	-26.728586	21.334061	11.761244	107.303215	-49.859432	59.419304	-4.441522	-157.437637
23.851	-30.28533	22.378859	11.492524	104.864685	-47.955017	48.867496	-4.322822	-159.261826
23.98345	-37.048786	52.678207	11.482355	107.45414	-46.03083	52.191128	-4.300763	-160.978409
24.1159	-37.229145	126.485382	11.231717	99.769646	-46.155159	42.133888	-4.229596	-163.251434
24.24835	-30.585451	147.548218	10.204225	99.818039	-45.223408	43.330891	-4.09816	-165.184631
24.3808	-26.762262	148.249435	10.883183	95.44268	-44.614346	34.409836	-3.987719	-167.349045
24.51325	-23.76194	149.245178	10.252059	93.928658	-42.576595	29.236891	-3.850364	-169.322525
24.6457	-21.427225	146.051498	10.487154	94.90416	-43.764481	17.453257	-3.765369	-171.394287
24.77815	-19.751499	143.678192	10.125617	88.563156	-42.421352	10.731914	-3.646248	-173.306488
24.9106	-18.102724	139.900162	10.285815	87.519936	-43.523666	-3.49296	-3.577469	-175.026321
25.04305	-16.845896	134.074326	10.636418	78.805176	-43.550861	-11.022379	-3.504323	-176.386292
25.1755	-15.937407	128.709122	9.7188	79.59938	-42.305885	-10.97904	-3.477317	-177.883881
25.30795	-15.336782	123.002197	10.004898	74.114052	-43.389011	-29.106039	-3.420367	-179.51178
25.4404	-14.914251	117.585968	8.873907	70.445641	-44.803745	-38.488953	-3.404531	178.601379
25.57285	-14.710412	113.833908	9.65716	67.129601	-47.191341	-27.919468	-3.432257	176.749878
25.7053	-14.343464	111.589493	9.139997	61.540207	-45.369797	-29.026541	-3.386832	174.481506
25.83775	-13.911505	107.987961	8.674477	61.845497	-45.370213	-61.301998	-3.340037	172.473465
25.9702	-13.970349	105.395462	8.478473	54.393482	-47.546669	-71.267761	-3.337385	170.65538
26.10265	-13.708685	103.57412	7.668912	53.444271	-48.727722	-67.960999	-3.294034	169.075455
26.2351	-13.528165	100.547104	7.946471	48.943485	-64.410294	-113.322884	-3.252076	167.592087
26.36755	-13.573609	98.727592	7.154485	47.564163	-65.849579	57.229359	-3.190091	166.483688
26.5	-13.884787	97.128609	7.671207	45.21133	-59.226997	109.508698	-3.162908	165.403641
