! Custom MMIC
! 300 Apollo Drive
! Chelmsford MA 01824
! Phone: (978) 467-4290
! Fax: (978) 467-4294
!
! Device: CMD308
! Description: 2-6 GHz Low Noise Amplifier
! Package: Die
!
! Port 1 = RF in
! Port 2 = RF out
!
! Vdd=4.0V
! Idd=45mA
!
! Network Analyzer used for data collection								
! Data includes bond wires at RF in and RF out								
! Data taken at T=+25C								
! Data represents typical S-Parameter performace								
! Custom MMIC reserves the right to change this data at any time								
!								
!Freq.	S11	S11	S21	S21	S12	S12	S22	S22
!GHz	dB	Deg	dB	Deg	dB	Deg	dB	Deg
# GHZ S DB R 50								
0.01	-0.018151	-2.000436	-52.092304	99.000076	-55.44392	118.555878	-0.054976	-1.288802
0.14245	-0.257117	-30.683462	-62.304676	-118.918159	-71.065041	-14.20132	-0.011739	-14.29406
0.2749	-0.891082	-59.089764	-39.510399	81.202881	-50.29911	81.104919	-0.050871	-28.242954
0.40735	-1.837829	-88.247604	-23.600584	-14.93655	-61.50856	-155.634888	-0.284151	-43.385582
0.5398	-2.802659	-118.304337	-14.322194	-65.33403	-58.426666	-153.449921	-0.66928	-59.723717
0.67225	-3.700202	-149.474274	-6.495455	-101.16716	-59.91758	110.201637	-1.473584	-76.153259
0.8047	-4.279039	178.000748	1.540705	-119.940086	-64.976189	16.465481	-2.169502	-93.020599
0.93715	-4.427849	145.765869	11.52263	-151.989273	-57.26059	-50.2356	-3.174539	-114.828812
1.0696	-4.388239	114.817383	19.298265	160.461563	-62.465576	-173.312088	-4.987651	-137.952866
1.20205	-4.404043	86.962685	24.566406	110.240784	-59.864952	-73.189842	-7.248099	-161.255722
1.3345	-4.730794	63.197571	27.88991	62.587296	-58.398418	54.052818	-9.822845	174.307022
1.46695	-5.149777	43.844021	29.67378	20.860783	-68.960075	111.13578	-11.935245	149.426132
1.5994	-5.606574	28.716644	30.823772	-15.735909	-68.662506	90.409454	-13.404314	121.5243
1.73185	-6.033852	15.71968	31.295406	-46.81485	-59.035225	-2.679879	-13.406335	96.705826
1.8643	-6.392466	4.782385	31.719049	-74.071823	-70.608185	-46.989296	-13.779495	75.248878
1.99675	-6.820041	-5.177993	31.841833	-98.069031	-65.356834	-126.114243	-13.28491	57.2589
2.1292	-7.235217	-13.645986	31.983789	-119.535988	-62.32523	-165.746078	-12.632999	45.520245
2.26165	-7.520301	-22.04377	31.9851	-138.932144	-63.683544	-104.048561	-12.036879	33.029064
2.3941	-7.828041	-28.928061	32.055836	-156.896729	-57.323952	26.496069	-11.553305	21.852081
2.52655	-8.280708	-36.421547	32.000145	-173.405426	-78.288544	65.775421	-11.284353	16.521738
2.659	-8.761596	-43.589546	32.038265	170.992172	-57.291557	-43.296322	-11.193938	7.969182
2.79145	-9.211011	-49.143181	31.973652	156.399323	-64.92868	30.895399	-10.773512	2.744632
2.9239	-9.608718	-55.024223	32.002346	142.317703	-60.579468	146.835068	-10.359515	-3.075551
3.05635	-10.152439	-61.063694	31.995441	129.182968	-66.614822	101.391235	-10.398429	-9.984284
3.1888	-10.621526	-65.92086	31.987141	116.086388	-60.868435	-87.729134	-10.402635	-15.369117
3.32125	-11.360302	-71.400055	31.986839	103.612373	-53.464001	-108.39534	-9.922647	-19.370344
3.4537	-11.727616	-75.750389	31.957363	91.743401	-66.73745	-138.017822	-10.092997	-25.570042
3.58615	-12.332176	-80.604012	31.958513	79.991707	-74.439468	163.69519	-10.210233	-30.982491
3.7186	-13.011836	-83.536057	31.915564	68.459045	-64.063614	-143.658981	-10.165735	-36.335178
3.85105	-13.585181	-87.768265	31.945335	56.973331	-56.620735	58.631161	-10.569874	-42.843742
3.9835	-14.410135	-89.96891	31.877821	45.986408	-71.879333	-112.827316	-10.215263	-45.984234
4.11595	-14.850144	-91.678192	31.914227	35.103207	-67.855659	-31.690611	-10.733255	-51.476822
4.2484	-15.399581	-95.298172	31.865948	24.345764	-54.961712	162.043823	-10.793031	-57.467926
4.38085	-16.139774	-96.3955	31.847782	13.70527	-54.182396	-148.262589	-10.974095	-61.819904
4.5133	-16.757078	-98.988243	31.864151	3.030318	-58.255409	144.62854	-11.429779	-68.951576
4.64575	-17.19548	-100.366463	31.82963	-7.40126	-61.24128	-162.84819	-11.699979	-75.399673
4.7782	-17.723991	-101.713661	31.790621	-17.992458	-55.248825	-178.809326	-11.956944	-82.940239
4.91065	-18.284088	-103.202751	31.769741	-28.817587	-60.24078	132.635849	-12.540634	-90.019012
5.0431	-19.227537	-105.290352	31.68325	-38.996197	-59.06004	98.556801	-13.271683	-96.424011
5.17555	-19.68228	-110.414452	31.612553	-49.58535	-56.840183	151.342621	-13.983057	-106.279655
5.308	-20.900095	-110.652527	31.57196	-60.029587	-54.77198	170.758301	-14.705887	-114.501877
5.44045	-21.539051	-114.257507	31.43681	-70.601501	-50.356636	139.825867	-16.267643	-125.134064
5.5729	-23.56522	-124.515968	31.283646	-81.065407	-49.617115	124.89801	-16.617863	-142.35144
5.70535	-25.582121	-135.085098	31.148092	-91.699234	-53.629719	73.687737	-17.413464	-158.753311
5.8378	-28.71722	-143.794037	30.971718	-102.287102	-52.899487	120.479774	-18.736864	-178.254364
5.97025	-37.525082	-176.667603	30.765285	-112.674744	-51.315491	81.480278	-18.830791	158.581146
6.1027	-35.386654	108.405998	30.525784	-123.201988	-48.476437	86.741241	-17.785803	135.360992
6.23515	-27.810219	58.916988	30.191832	-133.505569	-50.844814	71.213272	-17.09067	114.20562
6.3676	-23.486116	45.835621	29.87981	-143.815338	-52.542191	93.561188	-15.94782	96.236504
6.50005	-20.404144	36.334328	29.531702	-153.986465	-49.922195	82.712585	-14.041114	82.513603
6.6325	-18.386547	29.189396	29.122049	-164.057205	-48.806152	67.037666	-12.921166	71.424408
6.76495	-16.203642	20.666555	28.676653	-174.05899	-51.832664	58.209522	-11.820105	61.21376
6.8974	-15.129766	13.349716	28.211599	176.434189	-49.625214	40.507729	-10.808679	51.483784
7.02985	-13.706418	7.328548	27.732071	167.046997	-46.527863	36.217346	-9.833833	42.151951
7.1623	-12.742221	1.59843	27.212887	158.003662	-48.843899	30.671953	-9.137512	35.512684
7.29475	-11.890512	-4.541843	26.682512	148.932297	-51.537537	15.781176	-8.536684	28.854813
7.4272	-11.125956	-10.537619	26.135702	140.397995	-47.56514	33.495564	-7.956909	21.991394
7.55965	-10.588024	-15.446637	25.572765	132.019119	-53.992432	-9.43497	-7.509779	16.240202
7.6921	-10.015354	-21.690228	25.020159	123.934486	-47.692074	13.738078	-6.975539	10.401145
7.82455	-9.498869	-26.888987	24.425583	116.110924	-46.193962	-16.142035	-6.607959	4.477462
7.957	-9.108276	-31.67374	23.888927	108.521713	-49.00518	12.191805	-6.226795	-0.182013
8.08945	-8.825462	-36.499062	23.325834	100.765297	-50.410164	-8.119562	-5.923943	-4.984491
8.2219	-8.48465	-40.980099	22.728228	93.688316	-48.359138	-34.889156	-5.656067	-9.445003
8.35435	-8.297297	-46.249512	22.217886	86.71653	-48.825485	-13.138944	-5.406535	-13.948246
8.4868	-8.117783	-50.612953	21.676706	79.749634	-48.415249	-11.763441	-5.188041	-18.539352
8.61925	-7.857277	-54.955414	21.118389	73.262146	-45.895203	-5.811594	-5.02872	-22.304228
8.7517	-7.737382	-59.142666	20.5991	66.343262	-47.597256	-36.557552	-4.806395	-26.37866
8.88415	-7.639366	-63.065029	20.073166	59.964767	-50.146912	-30.680502	-4.649939	-30.269011
9.0166	-7.514295	-67.473991	19.614231	53.798717	-48.608337	-42.412167	-4.483495	-33.691505
9.14905	-7.451023	-70.823631	19.07645	47.257866	-49.940891	-59.738102	-4.355762	-37.447876
9.2815	-7.372446	-74.642822	18.64864	41.45253	-47.865646	-59.509468	-4.216334	-40.691254
9.41395	-7.292091	-78.165298	18.134113	35.483864	-47.788933	-43.720097	-4.107923	-44.167889
9.5464	-7.279002	-82.398506	17.693377	29.659506	-46.959446	-34.338398	-4.00416	-47.195709
9.67885	-7.272738	-85.518501	17.218252	23.820251	-45.885162	-46.179302	-3.893375	-50.691517
9.8113	-7.14909	-89.050064	16.804945	18.212162	-45.793056	-67.898651	-3.800295	-53.629402
9.94375	-7.131669	-91.944954	16.374901	12.437443	-47.032768	-61.037079	-3.70073	-56.931187
10.0762	-7.087179	-95.560982	16.043331	6.559497	-47.85429	-74.109283	-3.625118	-59.547012
10.20865	-7.328359	-98.040321	15.58989	1.18036	-48.379051	-63.388397	-3.560928	-62.590805
10.3411	-7.30584	-102.300339	15.215732	-4.242322	-45.486511	-85.041473	-3.424231	-65.451286
10.47355	-7.269369	-104.939445	14.850264	-9.567685	-46.919052	-85.855659	-3.379936	-68.125381
10.606	-7.38209	-107.52153	14.469703	-14.963821	-47.298946	-82.749023	-3.302187	-71.010857
10.73845	-7.409286	-111.117172	14.107492	-21.006788	-45.093033	-103.24202	-3.212117	-73.902382
10.8709	-7.367321	-113.597023	13.825129	-26.398003	-44.740372	-93.416496	-3.199753	-76.552605
11.00335	-7.478082	-116.689529	13.508687	-31.591867	-48.00692	-109.907707	-3.108416	-79.088486
11.1358	-7.590878	-119.046814	13.178314	-36.921799	-49.830616	-109.118019	-3.072485	-81.940834
11.26825	-7.700038	-121.101166	12.889729	-42.202938	-47.142483	-111.751518	-2.994663	-84.263161
11.4007	-7.866298	-123.751801	12.562472	-47.737736	-44.186123	-115.917587	-2.94148	-86.786674
11.53315	-7.961533	-126.171204	12.286006	-53.186428	-44.935017	-118.03289	-2.883998	-89.596031
11.6656	-8.044987	-128.394043	11.982138	-58.718357	-48.340389	-130.903168	-2.840672	-91.942947
11.79805	-8.229083	-129.912247	11.758533	-64.128029	-46.143269	-117.97361	-2.774306	-94.419464
11.9305	-8.422196	-132.250427	11.476685	-69.723152	-45.415161	-123.581009	-2.739613	-96.671135
12.06295	-8.502179	-133.408051	11.228058	-75.330261	-47.174099	-141.353256	-2.666046	-99.349022
12.1954	-8.664785	-134.640289	11.008432	-80.848495	-45.08699	-138.530411	-2.663785	-101.86821
12.32785	-8.991411	-135.815598	10.766464	-86.045006	-44.02689	-147.053406	-2.588018	-104.098518
12.4603	-9.148453	-136.513046	10.544503	-91.76358	-44.43111	-157.406372	-2.533298	-106.436089
12.59275	-9.324756	-137.700119	10.261415	-97.832436	-43.805134	-160.838272	-2.496567	-108.752525
12.7252	-9.523365	-137.474991	10.076607	-103.388489	-44.432377	-156.484253	-2.451954	-110.890396
12.85765	-9.725273	-137.418579	9.817459	-109.106003	-44.162132	-156.159439	-2.421267	-113.539513
12.9901	-9.830245	-136.947006	9.611549	-115.058357	-43.275913	-165.071579	-2.350044	-115.795456
13.12255	-9.987928	-136.410461	9.370761	-120.854263	-45.111198	-164.909775	-2.295957	-118.336632
13.255	-10.013747	-135.895844	9.175322	-126.971344	-43.021564	-170.618454	-2.241492	-120.40358
13.38745	-9.926803	-134.360794	8.975134	-133.196579	-43.458172	-167.823013	-2.237811	-122.83287
13.5199	-9.897316	-132.864883	8.758629	-139.042206	-42.742817	-174.389648	-2.165071	-125.317711
13.65235	-9.732257	-132.561356	8.493777	-145.497437	-42.688419	169.710281	-2.112617	-127.462585
13.7848	-9.515538	-132.10463	8.214131	-152.000565	-41.260303	163.785049	-2.08155	-129.948074
13.91725	-9.283837	-131.456909	7.988464	-158.45166	-42.020393	151.871384	-2.037771	-132.432388
14.0497	-8.960755	-130.163101	7.775111	-164.498016	-41.936028	150.997025	-1.968714	-134.804596
14.18215	-8.507423	-131.597275	7.491497	-171.216248	-41.22834	152.710892	-1.99479	-137.081543
14.3146	-8.26117	-131.536819	7.164397	-177.882828	-42.031467	138.162903	-1.911665	-139.427032
14.44705	-7.823725	-132.124619	6.927534	175.74707	-44.364685	142.725723	-1.879067	-141.811508
14.5795	-7.532667	-133.691727	6.562698	169.213242	-41.281696	126.591843	-1.874941	-144.093063
14.71195	-7.068278	-134.948868	6.318742	162.307678	-43.507957	117.138527	-1.808092	-146.594696
14.8444	-6.664128	-136.899429	6.015169	155.570679	-43.063782	126.844376	-1.787762	-149.024765
14.97685	-6.383168	-138.510468	5.729093	149.175003	-42.40271	122.479851	-1.73499	-151.351273
15.1093	-5.991446	-141.042358	5.353602	142.346008	-41.109123	113.878944	-1.74289	-153.842422
15.24175	-5.691541	-143.47908	5.008453	135.704559	-42.740463	96.569221	-1.681834	-156.143555
15.3742	-5.337746	-146.480316	4.569777	129.010956	-42.343182	98.677467	-1.655625	-158.706818
15.50665	-5.135993	-148.896484	4.329834	122.155098	-41.444782	92.817589	-1.618617	-161.115265
15.6391	-4.94596	-151.720337	3.901022	115.390488	-43.452473	84.268982	-1.61222	-163.678024
15.77155	-4.682034	-154.914047	3.540462	108.833099	-44.110325	81.95887	-1.580909	-166.05455
15.904	-4.416618	-157.981079	3.091047	101.772041	-42.809071	81.799767	-1.587107	-168.66748
16.03645	-4.259379	-160.689987	2.777789	95.142067	-43.379272	78.218056	-1.526743	-171.074661
16.1689	-4.149374	-164.10849	2.33419	89.196625	-44.908985	75.459679	-1.533004	-173.706955
16.30135	-4.01628	-167.014297	1.89487	81.708549	-42.808079	69.613609	-1.52187	-176.096634
16.4338	-3.834519	-170.061096	1.507907	75.249489	-43.023129	64.352112	-1.498809	-178.66777
16.56625	-3.76495	-173.356033	1.074823	67.988487	-44.43705	41.993965	-1.462068	178.81369
16.6987	-3.760725	-176.22052	0.677766	60.718773	-43.491478	29.252132	-1.46148	176.284332
16.83115	-3.637771	-179.362534	0.191141	53.76878	-44.282581	52.51112	-1.439103	173.812103
16.9636	-3.615074	178.230042	-0.234713	46.326683	-44.596924	41.686146	-1.448142	170.948776
17.09605	-3.559641	175.173828	-0.723979	38.952282	-44.812168	26.237551	-1.445229	168.479645
17.2285	-3.482681	172.312698	-1.239317	31.364891	-45.664936	22.247517	-1.410657	165.895004
17.36095	-3.513737	169.30336	-1.724765	23.17219	-44.977234	-2.98817	-1.391236	163.137558
17.4934	-3.484481	167.197052	-2.274559	15.693004	-47.546257	3.416681	-1.399132	160.594086
17.62585	-3.47827	164.484314	-2.875718	8.316417	-47.673912	1.962107	-1.400436	157.837143
17.7583	-3.431523	161.787903	-3.595856	-0.418946	-47.213261	-12.549664	-1.381314	154.943741
17.89075	-3.459288	159.345963	-4.251938	-8.101349	-50.044819	-17.933208	-1.399746	152.114517
18.0232	-3.393787	156.956024	-5.097627	-16.509237	-49.29314	-53.51627	-1.399311	149.14946
18.15565	-3.316048	154.763306	-5.868313	-25.353451	-55.107613	4.258815	-1.40013	146.434525
18.2881	-3.233779	151.951416	-6.660621	-33.496567	-49.58094	-22.9132	-1.378626	143.351685
18.42055	-3.156544	149.069107	-7.688501	-41.041824	-53.483437	-41.945324	-1.4271	140.141113
18.553	-3.139926	146.476059	-8.70649	-49.493511	-51.315651	-45.623489	-1.40517	136.897079
18.68545	-3.058663	143.346939	-9.972758	-56.751282	-56.678165	-25.394979	-1.436589	133.936157
18.8179	-3.034258	140.1008	-11.104658	-65.017448	-63.754059	-63.77586	-1.441794	130.723083
18.95035	-2.929001	136.828003	-12.32197	-71.505821	-68.812622	64.211876	-1.518875	127.390121
19.0828	-2.934787	132.978256	-13.664652	-79.266235	-76.262794	125.294807	-1.519439	124.009987
19.21525	-2.964975	129.435104	-15.315536	-83.875977	-59.190117	150.452774	-1.598395	120.330376
19.3477	-2.952004	125.807793	-16.634438	-90.249199	-52.011406	115.497032	-1.622616	117.009575
19.48015	-3.118958	121.068001	-18.6633	-95.493019	-52.789658	102.032104	-1.695763	113.447182
19.6126	-3.129767	116.460106	-19.769476	-102.492645	-57.78846	36.040897	-1.779212	109.474892
19.74505	-3.333706	111.994743	-21.578209	-104.794426	-51.238525	1.118588	-1.883999	105.551193
19.8775	-3.491781	107.315033	-23.302929	-108.088585	-47.654049	60.811314	-1.944021	101.775894
20.00995	-3.833042	102.098869	-25.669924	-108.809021	-52.995594	33.021084	-2.149	97.68129
20.1424	-4.18946	97.106377	-27.698647	-109.804268	-51.29266	39.461727	-2.237028	93.291611
20.27485	-4.607471	90.881668	-28.950624	-106.392189	-50.753136	8.461368	-2.433969	89.033524
20.4073	-5.238997	85.932785	-31.079344	-102.244934	-52.391766	21.730667	-2.607642	84.309265
20.53975	-6.017628	78.649353	-31.89784	-100.392914	-51.776653	42.62431	-2.797415	79.37693
20.6722	-6.805089	71.941711	-33.083725	-88.441795	-53.388462	29.960672	-3.074179	73.948639
20.80465	-8.061016	64.765358	-35.594921	-77.615013	-53.606327	4.361425	-3.388647	68.889923
20.9371	-9.540812	57.402805	-35.252659	-88.194	-51.034702	-33.475941	-3.745051	63.077087
21.06955	-11.628307	48.724155	-35.565907	-80.103714	-59.711609	6.868231	-4.166105	57.174385
21.202	-14.366015	39.415726	-36.438278	-85.997643	-53.739151	9.634062	-4.703876	50.87323
21.33445	-18.805004	27.085041	-41.572647	-90.441605	-49.084778	23.982891	-5.312706	43.998455
21.4669	-28.054878	-6.745863	-36.489326	-57.71423	-53.374485	-3.895479	-5.993966	36.481365
21.59935	-24.959589	-133.98259	-35.638496	-67.052177	-56.200336	1.175662	-6.935567	28.612894
21.7318	-18.064985	-153.247467	-38.05761	-36.571518	-52.263988	32.942589	-7.986647	19.951708
21.86425	-13.860099	-165.244431	-41.592606	-37.980965	-55.00703	64.237366	-9.289721	10.173001
21.9967	-11.485331	-173.184753	-39.685261	-34.020657	-57.31319	36.048851	-10.833055	-0.915344
22.12915	-9.626105	178.757339	-34.546982	-37.993168	-50.307632	13.102579	-12.686402	-15.06882
22.2616	-8.250237	172.522781	-34.744183	-32.549843	-51.171703	50.89584	-14.747769	-33.1619
22.39405	-7.30376	166.486725	-32.803936	-15.655422	-55.409081	53.842999	-16.894207	-58.31884
22.5265	-6.480193	160.947662	-32.6894	-33.571949	-56.000019	23.833967	-17.866192	-92.690895
22.65895	-5.801321	154.568527	-31.167568	-37.570541	-50.291763	-34.149353	-17.024691	-125.514137
22.7914	-5.173863	150.392807	-31.503942	-41.59412	-59.06023	38.815517	-15.087159	-150.288345
22.92385	-4.750793	145.360718	-29.749712	-53.881287	-55.833237	-14.99223	-13.144711	-166.566345
23.0563	-4.260183	140.889313	-29.418312	-46.148266	-51.063347	-10.643544	-11.415175	-179.284378
23.18875	-4.103343	137.366623	-28.464497	-62.996552	-62.511738	113.012093	-10.186277	170.06543
23.3212	-3.789678	132.790604	-28.817818	-69.022308	-52.132919	36.387558	-9.14714	161.705933
23.45365	-3.539237	129.377396	-28.712847	-80.189888	-58.043781	45.033852	-8.239162	154.551605
23.5861	-3.332201	125.177719	-29.382772	-89.180824	-51.585049	9.255239	-7.445976	146.991745
23.71855	-3.093156	122.020126	-29.39942	-91.337349	-50.463745	32.658585	-6.827744	140.601471
23.851	-2.82702	118.462883	-29.247019	-102.029564	-49.78429	30.735325	-6.278591	134.536972
23.98345	-2.710243	115.941757	-28.879442	-108.224731	-59.853378	39.625744	-5.781292	128.816376
24.1159	-2.61192	111.980133	-29.954514	-113.477364	-53.825554	29.889139	-5.349727	124.082489
24.24835	-2.376865	109.759903	-32.112396	-133.68808	-52.908371	24.984026	-5.020916	119.327103
24.3808	-2.371574	106.389114	-29.82486	-133.396683	-50.281948	40.337906	-4.748466	114.479675
24.51325	-2.241087	102.845665	-30.980883	-141.691406	-57.281364	-2.878536	-4.496269	109.867104
24.6457	-2.112389	100.628242	-34.376511	-158.682266	-49.547482	28.924078	-4.255358	105.526344
24.77815	-1.927516	97.637772	-32.155396	-165.322479	-50.115498	-1.829362	-4.065103	101.037025
24.9106	-2.000116	94.798119	-34.022957	-155.611069	-44.402695	-13.265528	-3.933828	96.912643
25.04305	-1.897178	91.48877	-38.106918	-142.85321	-50.414856	16.151711	-3.777329	93.850601
25.1755	-1.847811	89.382645	-34.319195	178.318298	-49.072269	2.347565	-3.676904	89.395615
25.30795	-1.7297	86.412674	-41.6842	-177.08963	-48.100422	-17.258593	-3.456394	86.287819
25.4404	-1.734771	84.353058	-42.706078	-158.735306	-43.137447	0.893422	-3.403324	82.299179
25.57285	-1.670353	81.73365	-42.945129	156.472565	-51.489166	-10.289646	-3.278665	78.977951
25.7053	-1.73118	79.423477	-37.056286	171.28302	-47.275414	-7.984447	-3.213217	75.775124
25.83775	-1.653719	76.117378	-38.17543	134.896301	-48.084969	14.198568	-3.16975	72.842125
25.9702	-1.534845	73.623878	-43.882111	126.762077	-48.751999	-7.996376	-3.118061	69.158951
26.10265	-1.505599	71.932083	-39.495262	162.804474	-65.828552	175.824585	-3.045039	66.093483
26.2351	-1.485334	69.479393	-44.334877	86.3293	-59.215298	-43.0742	-3.064627	62.918781
26.36755	-1.56287	66.591148	-43.585186	141.767212	-45.260818	-3.764935	-2.948742	59.772964
26.5	-1.423522	64.079971	-44.732616	31.937355	-56.27895	42.562237	-2.994891	56.665073
