! Custom MMIC Design Services Inc.
! 300 Apollo Drive
! Chelmsford MA 01824
! Phone: (978) 467-4290
! Fax: (978) 467-4294
!
! Device: CMD308P4
! Description: 2-6 GHz Low Noise Amplifier
! Package: 4mm QFN
!
! Port 1 = RF in
! Port 2 = RF out
!
! Vdd = 4.0V
! Idd = 45mA
!
! Network Analyzer used for data collection								
! Reference planes at edge of package								
! Data taken at T=+25C								
! Data represents typical S-Parameter performace								
! Custom MMIC reserves the right to change this data at any time								
!								
!Freq.	S11	S11	S21	S21	S12	S12	S22	S22
!GHz	dB	Deg	dB	Deg	dB	Deg	dB	Deg
# GHZ S DB R 50								
0.01	0.228072	-1.44008	-30.620398	-75.169487	-35.592098	39.142414	-0.400107	-0.909471
0.20995	-0.521636	-45.856834	-38.712154	101.947929	-45.976192	-21.91567	-0.062772	-22.301643
0.4099	-1.682116	-92.320518	-21.869518	-70.430199	-44.807854	-131.689087	-0.372582	-44.669357
0.60985	-3.246015	-138.960144	-8.758543	-80.578537	-52.041313	142.550339	-0.996083	-72.385368
0.8098	-4.169358	170.424347	5.564338	-134.64917	-46.539185	-91.70858	-3.051238	-102.127937
1.00975	-4.428945	115.468727	18.072454	158.306198	-48.256176	-20.514132	-6.314526	-133.037567
1.2097	-5.065314	64.755905	25.694931	77.783745	-49.830364	-83.596794	-12.078102	-156.280792
1.40965	-5.960724	30.688583	28.818365	9.515806	-54.464291	-19.492121	-17.089323	-173.441376
1.6096	-6.478839	2.912819	30.276966	-44.795517	-53.127743	-152.621414	-21.771679	135.205017
1.80955	-7.288692	-18.795128	31.048956	-88.809189	-56.431255	-176.150284	-21.016273	58.893459
2.0095	-7.968801	-35.442513	31.366589	-126.266075	-57.12352	80.748711	-16.883829	29.070015
2.20945	-8.786541	-51.600124	31.495192	-158.971573	-51.186451	-160.648392	-15.468078	6.797719
2.4094	-9.388073	-65.555664	31.454952	171.735245	-50.285801	-98.536377	-13.677798	-6.951828
2.60935	-9.983802	-76.747948	31.421316	146.420837	-48.996029	57.440228	-12.375057	-23.818672
2.8093	-10.917075	-87.792213	31.268372	122.249054	-54.087528	-125.540031	-11.843642	-32.072975
3.00925	-11.624866	-96.590141	31.215139	100.302185	-49.430752	62.057293	-11.770815	-43.861187
3.2092	-12.638338	-105.043427	31.140493	78.876945	-48.931187	-125.229782	-11.058306	-52.610634
3.40915	-13.493731	-109.471909	31.028032	58.861435	-47.046253	-156.194153	-10.63049	-61.279186
3.6091	-15.075666	-120.222519	30.96314	39.356148	-52.956703	103.388306	-11.092563	-71.909576
3.80905	-15.967319	-127.137794	30.810715	20.049255	-50.18948	159.499359	-11.055985	-81.71917
4.009	-17.406387	-130.088333	30.72683	1.800264	-50.821304	91.364487	-11.388081	-92.242012
4.20895	-18.835386	-128.936386	30.663116	-16.251171	-49.406879	0.186382	-11.70755	-99.153267
4.4089	-19.5357	-135.896362	30.475204	-34.222504	-50.516071	-106.200333	-12.428373	-113.262718
4.60885	-21.099068	-139.052902	30.331217	-52.158241	-56.776134	56.251526	-13.095352	-127.120461
4.8088	-21.573576	-146.179321	30.129946	-69.920715	-54.544281	48.406723	-13.960606	-139.177551
5.00875	-25.740221	-162.286102	29.914484	-87.151131	-44.305813	61.100449	-15.014527	-155.306198
5.2087	-27.58288	-178.521622	29.656052	-104.776901	-49.09465	127.562294	-15.942857	176.595444
5.40865	-31.845665	125.877426	29.378387	-122.879852	-52.434422	13.321372	-16.950169	152.042648
5.6086	-25.646496	72.950859	28.912699	-140.101273	-49.458561	-74.744965	-15.985951	114.946693
5.80855	-21.641094	28.970713	28.370081	-157.59079	-43.821831	98.867928	-15.524492	89.207825
6.0085	-19.549179	16.443838	27.822445	-174.621689	-55.261333	12.661461	-13.504645	66.47892
6.20845	-16.530424	0.629295	27.163244	169.105179	-48.239334	77.361465	-11.842395	48.193287
6.4084	-14.077068	-6.245409	26.398855	152.352966	-49.938358	2.174979	-10.32039	31.283405
6.60835	-12.421107	-17.922623	25.60466	137.32283	-43.818783	-9.062623	-9.09037	16.609068
6.8083	-11.106861	-28.145031	24.763033	121.8339	-45.718956	-7.128209	-8.018394	4.625154
7.00825	-10.075012	-38.1982	23.809608	107.657143	-45.364044	28.264162	-7.073634	-5.493111
7.2082	-9.253915	-49.5014	22.936417	93.956696	-40.861397	-32.361256	-6.577951	-17.223364
7.40815	-8.41045	-57.341911	22.000435	80.985832	-47.700809	-4.384882	-5.824634	-25.615799
7.6081	-8.135112	-65.523407	21.108301	68.04438	-49.147797	-28.142883	-5.346387	-33.758118
7.80805	-7.674906	-73.641075	20.249636	55.735065	-41.378983	-66.69825	-5.020357	-40.457146
8.008	-7.364912	-80.754089	19.385742	44.467327	-49.293407	5.041772	-4.671983	-48.329372
8.20795	-7.126436	-86.945786	18.490871	33.078651	-39.929058	-96.295166	-4.31946	-55.38459
8.4079	-7.059752	-93.836166	17.697435	22.020727	-51.684746	-74.76622	-4.042891	-61.614933
8.60785	-6.810749	-99.523445	16.926327	11.641329	-48.539677	-23.410969	-3.824147	-67.901031
8.8078	-6.847238	-107.031387	16.079626	1.256659	-58.447609	-28.691971	-3.700393	-73.359116
9.00775	-6.749249	-111.937408	15.43206	-8.918612	-47.16407	-90.626343	-3.416968	-79.194603
9.2077	-6.686275	-116.905457	14.741707	-18.989363	-45.278652	-77.054222	-3.376507	-85.098961
9.40765	-6.689007	-122.113518	14.11631	-28.753557	-48.382351	-108.312729	-3.19537	-88.78904
9.6076	-6.601146	-126.765778	13.517379	-38.073338	-46.628151	-114.216438	-3.019444	-93.556892
9.80755	-6.885643	-130.922592	12.820763	-47.805454	-47.878799	22.740145	-2.889337	-98.564865
10.0075	-7.125981	-135.870499	12.2167	-58.155819	-49.497231	-39.545204	-2.582728	-103.601601
10.20745	-7.214294	-140.000565	11.760582	-66.92173	-39.087723	-105.783264	-2.565289	-107.700493
10.4074	-7.658294	-143.891617	11.224793	-76.524544	-45.507053	-162.718338	-2.593976	-112.169228
10.60735	-7.885418	-148.729721	10.724939	-86.232506	-44.168823	-148.539444	-2.485457	-116.513023
10.8073	-8.06644	-150.230164	10.287852	-96.168083	-38.55183	-132.881516	-2.303264	-120.810829
11.00725	-8.349283	-153.239899	9.804894	-105.925079	-44.719341	-156.632248	-2.172561	-124.97966
11.2072	-8.767013	-155.054733	9.400596	-115.558563	-42.99781	-165.074554	-2.239514	-129.570908
11.40715	-8.805298	-156.807266	8.92385	-125.965752	-49.855122	157.287262	-2.088672	-133.360214
11.6071	-9.203222	-156.306183	8.528867	-136.058624	-41.07885	-157.712692	-1.994208	-137.295959
11.80705	-9.227438	-156.797577	8.09252	-146.472244	-44.588589	165.42244	-1.912073	-141.275406
12.007	-9.219378	-156.211594	7.675023	-156.873611	-43.640713	148.514511	-1.85862	-145.629852
12.20695	-9.119192	-155.767365	7.303203	-167.329437	-49.644962	159.782913	-1.764783	-150.022552
12.4069	-8.897243	-155.727142	6.83083	-177.845291	-49.2929	125.267067	-1.668428	-154.348709
12.60685	-8.418375	-156.035294	6.397005	170.759613	-46.541828	112.272209	-1.590994	-158.317261
12.8068	-7.773511	-158.320496	5.862713	159.91806	-47.432945	120.468887	-1.652855	-162.278214
13.00675	-7.312911	-160.096405	5.392701	149.037582	-43.519772	151.095886	-1.600143	-166.807922
13.2067	-6.757121	-163.143387	4.845037	137.716675	-40.922657	108.004524	-1.570745	-171.019913
13.40665	-6.132895	-167.152069	4.22364	126.602577	-41.171902	95.726501	-1.489803	-175.891312
13.6066	-5.602716	-171.125015	3.764564	115.362831	-40.434528	72.393646	-1.521559	-179.940445
13.80655	-5.276811	-175.561295	3.097035	104.161331	-40.290543	75.130585	-1.527718	175.516846
14.0065	-4.910032	178.486984	2.474743	92.317245	-47.304844	-53.427029	-1.421372	170.721924
14.20645	-4.48942	173.723007	1.869193	81.318459	-48.65649	19.200405	-1.442931	165.782776
14.4064	-4.226178	167.364243	1.248129	69.834892	-47.165798	-6.082743	-1.474099	161.241989
14.60635	-3.94451	161.167618	0.524342	58.293438	-45.674812	9.333024	-1.358095	155.80011
14.8063	-3.862444	155.035522	-0.103607	46.95475	-44.6968	41.581699	-1.43917	150.959106
15.00625	-3.682301	148.399063	-0.773768	34.524845	-42.294479	8.277397	-1.469205	146.176727
15.2062	-3.553846	142.266434	-1.508513	23.282251	-45.392002	20.727497	-1.44041	140.460922
15.40615	-3.480742	135.975479	-2.189809	10.515319	-43.175194	50.698277	-1.527813	135.034225
15.6061	-3.526063	128.912643	-2.8878	-2.957016	-56.340137	2.349435	-1.407286	129.55925
15.80605	-3.431919	122.602669	-3.834361	-14.963764	-43.626347	-57.903568	-1.521192	123.94558
16.006	-3.526381	115.703758	-4.81176	-30.082554	-45.799278	-45.928513	-1.567079	117.209488
16.20595	-3.29005	108.866776	-5.862371	-42.917728	-43.408566	3.70348	-1.60528	111.027214
16.4059	-3.39531	101.93869	-7.202891	-57.41711	-44.940807	20.339628	-1.722098	103.64769
16.60585	-3.622069	94.990822	-8.613692	-72.372116	-45.049191	122.511826	-1.724158	97.742928
16.8058	-3.662841	86.880249	-10.398414	-88.346954	-49.560314	-133.501511	-1.820889	90.12278
17.00575	-3.492075	78.767609	-12.149204	-102.578522	-42.892681	-130.372269	-1.833848	82.783157
17.2057	-3.539953	69.479576	-14.543118	-116.836823	-47.025875	172.738922	-2.082908	74.157669
17.40565	-3.575279	61.449711	-17.168823	-128.111557	-45.039829	-7.134141	-2.217207	66.304474
17.6056	-3.690487	49.393612	-19.985558	-136.370148	-48.697723	-47.040878	-2.372038	57.272671
17.80555	-4.08542	39.280613	-23.824877	-145.778992	-42.525658	-59.391182	-2.60368	48.174889
18.0055	-4.807302	26.80125	-25.823946	-146.702133	-53.921799	-5.072779	-2.80237	37.245949
18.20545	-5.462043	14.348612	-30.569801	-138.710983	-43.339722	-93.371361	-3.160786	27.321087
18.4054	-6.254337	1.689107	-31.35408	-136.020386	-43.39682	-88.086861	-3.50702	16.332478
18.60535	-7.454888	-14.250262	-32.741459	-134.71553	-43.686222	-50.390064	-3.937795	4.295542
18.8053	-9.456202	-29.311192	-36.124203	-121.332535	-60.616207	48.529827	-4.549377	-8.243738
19.00525	-12.052196	-48.077873	-36.34639	-136.124374	-53.016865	-34.41013	-5.225248	-21.771008
19.2052	-16.101902	-72.618973	-35.990902	-92.446045	-64.630501	138.036346	-5.985752	-35.852791
19.40515	-21.174543	-125.506729	-36.219139	-86.969093	-45.420002	-101.454605	-6.915781	-51.986774
19.6051	-20.247559	153.761871	-40.115135	-74.135513	-56.649811	-42.311703	-8.301598	-70.529068
19.80505	-14.515075	121.377281	-34.141499	-84.38176	-41.855598	31.770746	-9.603775	-89.285133
20.005	-11.389677	97.869682	-34.182453	-68.787216	-49.9216	116.334625	-11.415764	-114.025078
20.20495	-9.127087	86.279594	-31.985279	-74.247429	-45.053898	44.769947	-12.918397	-139.627518
20.4049	-7.523549	70.800598	-31.904942	-85.189499	-46.102657	-15.350085	-13.849154	-172.612106
20.60485	-6.416633	57.840027	-31.183151	-104.760788	-59.991093	-46.382191	-13.817331	154.754059
20.8048	-5.358644	46.689259	-29.134111	-116.701889	-44.997822	26.614357	-12.5734	127.479652
21.00475	-4.824102	37.723923	-29.515553	-124.469963	-53.16045	-26.519098	-11.35314	103.691795
21.2047	-4.287668	28.165808	-29.896551	-141.508835	-43.275696	-35.357662	-9.953974	82.870033
21.40465	-3.854387	18.977175	-31.799358	-172.283539	-49.954727	-5.55792	-8.764594	66.981667
21.6046	-3.419943	10.661931	-31.919197	175.716415	-39.732506	-86.551926	-7.921156	54.527267
21.80455	-3.01518	3.027843	-33.337547	152.620911	-54.839901	-21.927069	-6.932644	42.00943
22.0045	-2.768054	-3.88467	-33.095882	135.64328	-56.577374	-80.054718	-6.291364	29.70495
22.20445	-2.484725	-10.769908	-40.654099	90.978561	-43.105194	-78.777161	-5.576759	20.518148
22.4044	-2.330647	-17.992737	-53.966282	139.612976	-35.212654	-84.1492	-5.095766	10.371794
22.60435	-2.347659	-24.063776	-60.814201	-145.886078	-37.271847	-112.447083	-4.601295	1.112985
22.8043	-1.979308	-29.147205	-39.641415	146.170761	-40.123135	-116.430717	-4.238025	-6.841846
23.00425	-1.82987	-34.869289	-53.282917	87.138123	-43.131233	-135.742126	-3.868854	-14.908993
23.2042	-1.626595	-41.072659	-50.950081	-128.441559	-47.525158	-111.879181	-3.551162	-22.495983
23.40415	-1.62087	-46.434803	-55.640354	101.741013	-42.382801	-124.41748	-3.344087	-29.070364
23.6041	-1.592811	-52.148991	-44.067062	-103.171211	-43.570099	-120.55529	-3.066902	-36.031391
23.80405	-1.473225	-57.192902	-43.737732	-137.141754	-40.327602	-143.601929	-2.873833	-43.113194
24.004	-1.542202	-61.444229	-40.211594	170.620819	-39.000668	-165.69928	-2.809279	-49.053802
24.20395	-1.450901	-65.732651	-37.574898	-153.559113	-35.565147	-166.835892	-2.679684	-54.888676
24.4039	-1.459322	-69.700562	-40.343086	146.001633	-41.957123	162.030731	-2.57681	-60.146358
24.60385	-1.330821	-74.27726	-40.360893	142.311478	-41.266342	133.705093	-2.438934	-65.333382
24.8038	-1.514898	-77.768227	-35.139252	154.510376	-39.288448	154.999786	-2.393796	-71.119614
25.00375	-1.322393	-81.95208	-33.753765	119.669243	-35.525803	129.808212	-2.354373	-76.842094
25.2037	-1.406236	-85.016403	-33.908463	72.465546	-36.432518	91.825844	-2.668305	-81.034164
25.40365	-1.173842	-88.164398	-38.256714	21.940878	-37.813389	45.152542	-2.888201	-82.724258
25.6036	-1.229658	-91.894035	-46.529018	-24.642942	-37.913498	23.606882	-2.321914	-82.638847
25.80355	-1.116204	-95.554024	-49.852657	-152.066788	-46.44236	89.468353	-1.981306	-86.784698
26.0035	-1.138245	-99.15097	-47.281742	10.257524	-76.139526	-138.682266	-1.841091	-92.17617
26.20345	-0.975654	-103.310043	-39.013065	54.205406	-43.345398	39.758221	-1.752277	-97.211113
26.4034	-1.039083	-106.557961	-51.221317	-34.575661	-52.543045	94.50164	-1.656988	-101.275314
26.60335	-1.002281	-110.253952	-40.827934	-10.806222	-38.234131	87.699829	-1.739751	-105.883064
26.8033	-1.081985	-112.747597	-35.619045	74.54763	-42.116875	-62.383358	-1.533129	-110.724388
27.00325	-1.461679	-115.703247	-43.993855	-30.435741	-38.233791	-83.708992	-1.405303	-116.055222
27.2032	-1.306795	-116.383522	-43.132767	141.813293	-45.253922	-146.732574	-1.489104	-119.269249
27.40315	-1.105619	-118.142319	-49.2075	148.011627	-47.473476	152.958176	-1.415094	-123.356766
27.6031	-1.309135	-123.544373	-39.61348	72.932442	-38.409046	91.88726	-2.090738	-129.329926
27.80305	-0.868088	-126.687744	-50.696075	80.249222	-38.996212	83.394669	-3.111085	-126.958344
28.003	-1.168828	-129.856415	-41.295475	-130.994232	-51.799278	13.31504	-2.942303	-125.092293
28.20295	-0.96124	-133.900192	-33.003151	64.946785	-53.991039	-124.736275	-2.650828	-126.098938
28.4029	-1.396561	-134.428818	-37.45533	9.583087	-36.641228	35.933067	-2.271011	-131.746857
28.60285	-1.527412	-136.768967	-38.545135	5.224458	-39.339661	14.160409	-2.229309	-134.917526
28.8028	-1.697747	-139.744202	-37.843281	15.432724	-36.277851	-30.239828	-2.04015	-137.155106
29.00275	-1.687173	-142.065262	-36.252289	-54.107327	-42.401611	-47.627647	-1.954787	-139.676819
29.2027	-1.488289	-145.136322	-45.030254	-23.419382	-38.796013	-27.989584	-1.899962	-141.249741
29.40265	-1.535579	-147.613861	-49.704288	-25.193701	-42.252254	-178.470215	-2.011847	-146.670746
29.6026	-1.671518	-149.924042	-45.525635	173.648331	-37.053944	-8.129979	-2.213169	-147.968246
29.80255	-1.781223	-153.159103	-53.231941	-122.295349	-43.080421	39.606728	-2.279749	-148.959686
30.0025	-1.826494	-155.74939	-46.030769	7.994944	-43.532112	-56.781178	-2.311156	-150.638443
30.20245	-2.263916	-159.879318	-42.547512	-145.852646	-52.493599	69.374481	-2.289979	-152.175385
30.4024	-2.381654	-162.076202	-42.780922	28.311043	-36.902496	10.23992	-2.401983	-154.946625
30.60235	-2.443675	-163.709442	-40.471409	42.030354	-36.621468	-23.182287	-2.210734	-157.173447
30.8023	-2.76128	-166.288971	-38.993645	1.642854	-37.362766	-4.899842	-2.14929	-158.593384
31.00225	-2.82556	-168.098587	-46.552162	49.23238	-39.385399	-2.909516	-2.062565	-161.342499
31.2022	-3.096662	-170.345627	-44.308388	-26.830261	-44.001282	-81.321228	-1.913212	-163.005157
31.40215	-3.40806	-173.298141	-33.343277	-60.002937	-37.385815	-110.591217	-2.14893	-166.34288
31.6021	-3.978617	-174.706863	-38.805668	-84.722404	-47.498619	-40.315723	-2.158625	-169.448898
31.80205	-4.639185	-174.950226	-36.359745	-31.656313	-39.153004	-44.936142	-2.142967	-173.040131
32.002	-5.031579	-178.415848	-42.093296	177.691177	-31.096365	-20.141623	-2.291201	-174.592194
32.20195	-5.492331	-175.396896	-44.0415	-8.175342	-35.567379	-49.524647	-2.28896	-177.533142
32.4019	-5.947908	-172.784683	-44.925392	-18.096931	-37.862293	-7.042301	-2.502832	179.073944
32.60185	-6.260187	-168.883804	-39.730598	-113.108879	-37.068913	-103.382095	-2.82512	176.753937
32.8018	-6.175525	-165.326447	-35.740597	-63.636459	-37.168102	-43.269371	-2.895714	175.901184
33.00175	-5.933535	-160.276123	-30.782824	-57.858505	-34.574684	-72.506561	-3.051407	170.920792
33.2017	-5.322396	-160.151703	-37.434685	-88.776321	-35.959831	-52.562019	-3.729403	169.818985
33.40165	-4.832299	-157.627686	-36.529373	-75.395599	-47.722767	-47.876575	-4.105053	166.641678
33.6016	-4.18526	-157.519699	-31.807114	-86.596397	-33.47924	-77.018272	-4.500319	166.224503
33.80155	-3.605582	-159.483521	-32.102577	-76.245621	-37.269722	-65.865372	-5.335393	164.180222
34.0015	-3.189271	-161.01712	-48.364307	-50.959782	-38.792023	-137.550369	-5.608152	164.974838
34.20145	-2.610073	-164.058319	-40.891441	-63.411331	-43.393143	135.008255	-6.10472	165.13002
34.4014	-2.43943	-166.623138	-34.15889	-168.692368	-33.803719	-122.790962	-6.335347	171.432617
34.60135	-2.212179	-168.134018	-35.847992	-122.449585	-37.879002	-81.888809	-6.535083	173.501724
34.8013	-1.89995	-171.000549	-35.801941	-82.559181	-35.482368	-114.869041	-6.881143	175.645828
35.00125	-1.712225	-174.541901	-38.247417	164.112869	-37.641846	-157.43782	-6.716388	-179.915802
35.2012	-1.515485	-176.520645	-40.714935	-114.222885	-41.050659	-126.55941	-6.260673	-177.818665
35.40115	-1.506583	179.481033	-40.799568	173.702316	-38.587811	-173.990234	-6.116446	-174.787308
35.6011	-1.473028	177.659744	-33.3498	-135.394531	-36.166733	-138.374908	-5.071179	-174.719223
35.80105	-1.507381	174.361755	-29.758232	-151.014465	-39.291077	-153.745285	-4.519056	-175.028549
36.001	-1.520708	171.478256	-41.886494	-174.394211	-34.217812	-111.836685	-4.193099	-176.42688
36.20095	-1.64148	168.139526	-35.476067	-89.874405	-34.137722	-127.085228	-3.569143	-177.54216
36.4009	-1.904492	165.608215	-38.500965	-127.498123	-34.481941	-138.156616	-3.180112	-179.448288
36.60085	-2.373047	164.525192	-34.646809	-175.517563	-40.455391	151.271133	-2.958746	176.468521
36.8008	-2.456867	169.624695	-29.90506	165.568771	-33.984348	-164.215317	-2.608023	176.066757
37.00075	-1.995649	167.685669	-38.050831	164.803101	-39.297348	-142.58873	-2.461669	172.41983
37.2007	-1.670052	164.561447	-36.311474	125.755295	-47.696774	138.614304	-2.542002	170.495148
37.40065	-1.394122	160.577438	-37.28244	-80.061836	-38.530308	-134.084641	-2.270096	167.781097
37.6006	-1.409816	157.966202	-32.223343	-178.936966	-48.449394	-26.858381	-2.20359	166.619934
37.80055	-1.408524	155.323212	-38.374641	-145.947418	-34.93256	166.575272	-2.134374	164.068085
38.0005	-1.465517	154.684998	-36.091064	-135.758575	-42.170395	147.078308	-1.829274	161.547852
38.20045	-1.537776	153.526489	-63.318924	-68.98185	-36.277897	64.433655	-1.725992	159.240616
38.4004	-1.678283	151.135162	-29.785557	119.3507	-32.617744	108.515144	-1.636209	157.476639
38.60035	-1.584216	147.114746	-35.124191	140.753082	-34.270027	-163.288757	-1.538943	154.699966
38.8003	-1.385692	147.416031	-36.615681	164.854248	-35.993553	162.902237	-1.409356	151.971802
39.00025	-1.494504	142.727127	-30.88505	150.025131	-33.33429	166.193329	-1.86313	147.518295
39.2002	-1.528648	141.397781	-46.584785	85.317825	-56.757156	-103.470596	-1.54408	147.809052
39.40015	-1.973464	136.645767	-41.89938	24.484003	-35.564564	98.74205	-1.885862	144.008118
39.6001	-2.105571	132.71608	-47.177795	-167.308578	-35.907204	-128.018112	-1.39912	145.165176
39.80005	-2.61732	129.339874	-40.00135	-127.285629	-35.212078	127.952164	-1.431506	140.693069
40	-3.576624	129.801758	-34.170898	-174.634659	-38.322411	-136.36969	-1.488151	141.332184
