! Custom MMIC Design Services Inc.
! 300 Apollo Drive
! Chelmsford MA 01824
! Phone: (978) 467-4290
! Fax: (978) 467-4294
!
! Device: CMD309P4
! Description: 5-11 GHz Low Noise Amplifier
! Package: 4mm QFN
!
! Port 1 = RF in
! Port 2 = RF out
!
! Vdd = 4.0V
! Idd = 45mA
!
! Network Analyzer used for data collection								
! Reference planes at edge of package								
! Data taken at T=+25C								
! Data represents typical S-Parameter performace								
! Custom MMIC reserves the right to change this data at any time								
!								
!Freq.	S11	S11	S21	S21	S12	S12	S22	S22
!GHz	dB	Deg	dB	Deg	dB	Deg	dB	Deg
# GHZ S DB R 50								
0.01	0.247439	0.74208	-29.267618	73.892784	-38.796108	39.686279	-0.167473	-0.348994
0.20995	-0.093572	-21.878012	-41.555943	30.248835	-51.904644	83.669533	-0.023317	-10.983838
0.4099	-0.322893	-43.22934	-37.580006	-72.186264	-54.701305	39.446701	0.093533	-21.395529
0.60985	-0.73009	-64.886887	-38.349056	-25.657326	-51.768539	145.89241	-0.110855	-33.09264
0.8098	-1.433935	-85.291405	-29.965536	-89.959137	-63.037292	123.864014	-0.305883	-45.493626
1.00975	-2.140198	-107.453957	-24.671909	-154.555679	-48.093079	161.152573	-0.769134	-57.672089
1.2097	-2.907809	-129.805954	-24.477804	152.493988	-61.059166	56.362865	-1.237228	-67.501244
1.40965	-3.636977	-153.310211	-25.926216	120.757034	-50.230732	-41.44252	-1.695296	-78.827316
1.6096	-4.175212	-177.882401	-29.008871	72.198067	-55.60379	-174.358368	-2.281591	-91.343262
1.80955	-4.382406	154.650467	-25.227364	-8.605544	-52.3834	-73.321548	-2.903875	-103.457359
2.0095	-4.328916	124.642166	-14.728939	-71.424644	-52.60828	-142.189407	-4.022357	-118.242897
2.20945	-4.002231	92.681526	-5.395294	-118.68029	-69.691673	-103.615593	-5.266982	-134.343765
2.4094	-4.020296	59.990334	1.288079	-162.874023	-60.026752	-144.663818	-7.350541	-148.624466
2.60935	-4.556057	29.767586	6.235464	155.626572	-45.605324	129.393555	-9.574372	-163.7659
2.8093	-5.496963	4.600971	9.737204	117.445854	-47.917355	46.011612	-12.883085	178.90799
3.00925	-6.27416	-14.188748	12.519659	84.126007	-59.312141	68.303902	-17.36109	159.205978
3.2092	-7.198414	-29.442371	14.807173	53.39397	-48.192177	157.122162	-23.091438	124.327629
3.40915	-7.758004	-40.390335	16.851389	25.781618	-48.530598	15.868996	-24.881996	41.456459
3.6091	-8.271127	-51.02174	18.776905	-0.690059	-54.339359	82.136772	-19.45141	1.090893
3.80905	-8.645203	-59.178059	20.503895	-26.789564	-49.936672	-7.218303	-16.587582	-18.946821
4.009	-8.729804	-67.904335	22.116074	-51.611214	-51.261845	-37.973042	-14.045112	-32.344807
4.20895	-8.991426	-74.376648	23.533972	-76.426918	-61.992985	-144.544296	-12.711758	-44.341778
4.4089	-9.107385	-82.393852	24.71245	-101.15284	-55.146973	-54.167747	-11.735937	-54.118088
4.60885	-9.417511	-89.736328	25.622055	-125.667236	-50.926067	-56.032791	-11.15869	-63.662151
4.8088	-9.0539	-96.820854	26.364208	-149.240158	-50.931602	75.838745	-10.546558	-70.717278
5.00875	-9.535585	-103.142685	26.893459	-171.761993	-58.681522	-51.0215	-10.631673	-78.986099
5.2087	-9.626657	-111.904785	27.271198	166.219376	-47.80558	-16.649702	-10.429035	-84.887833
5.40865	-9.837126	-118.711502	27.548674	145.039139	-47.517876	48.040386	-10.142813	-90.927574
5.6086	-10.293549	-126.886093	27.610617	125.488739	-53.108849	137.693649	-10.415537	-95.298019
5.80855	-10.643263	-134.247696	27.673714	106.678589	-45.812714	-135.89505	-10.079288	-99.62793
6.0085	-11.084459	-142.762131	27.689976	88.017838	-48.358353	28.276566	-10.463451	-105.460632
6.20845	-11.99661	-149.003525	27.669521	71.495399	-51.226471	-20.754099	-10.37359	-107.242546
6.4084	-13.11173	-157.575836	27.543859	54.273438	-50.452068	-136.677765	-10.683543	-114.520386
6.60835	-14.705995	-161.617218	27.538015	38.820126	-49.427666	-106.942268	-10.679508	-118.224831
6.8083	-15.682817	-168.467453	27.472813	23.291426	-44.493313	-146.479843	-10.773471	-118.921791
7.00825	-17.088623	-163.603607	27.363686	8.303028	-52.473213	-7.301522	-10.701307	-123.549591
7.2082	-19.115185	-165.430862	27.293829	-6.677639	-48.360374	-179.314056	-10.835594	-126.874634
7.40815	-20.73243	-156.637527	27.208212	-20.82663	-49.33588	164.815186	-10.811217	-131.604263
7.6081	-20.333994	-150.297318	27.142822	-34.770012	-49.017654	-33.104851	-10.954143	-134.765045
7.80805	-20.494972	-144.494797	27.094393	-48.527122	-47.193417	29.906221	-11.202954	-140.445648
8.008	-18.863697	-134.168625	27.037659	-62.082775	-51.432964	-142.171539	-11.333703	-142.782761
8.20795	-18.585985	-132.976837	26.951092	-75.236259	-52.048069	121.067451	-11.287169	-148.285309
8.4079	-17.622465	-135.486618	26.923359	-88.328651	-42.785496	-1.010825	-11.562582	-150.497543
8.60785	-16.315384	-139.202469	26.893034	-101.251877	-48.961536	-48.142952	-11.60355	-157.358887
8.8078	-15.535702	-149.418106	26.818951	-113.947701	-54.540348	-132.793808	-11.964946	-163.813065
9.00775	-15.58464	-156.975281	26.854996	-126.865623	-49.581467	55.916786	-12.314699	-165.529678
9.2077	-15.243	-167.200867	26.850885	-140.014694	-44.596321	35.91993	-12.577789	-174.319519
9.40765	-14.64292	-173.155716	26.82123	-152.928528	-54.628513	60.794823	-13.119543	-179.419708
9.6076	-14.993263	178.060211	26.863054	-166.078827	-46.822472	-7.750228	-13.740431	174.432022
9.80755	-15.083763	160.757309	26.76137	-179.216721	-48.157379	-170.748566	-14.935854	161.59462
10.0075	-15.165722	147.075974	26.668653	166.942444	-45.624516	-68.498405	-16.387516	162.047379
10.20745	-15.525941	133.498032	26.623577	154.31041	-50.143364	56.795338	-16.672058	150.557495
10.4074	-15.533145	115.975479	26.449793	140.899246	-49.211342	-67.367996	-17.9786	135.457672
10.60735	-15.584845	98.903259	26.327307	127.9244	-45.821533	-7.539824	-20.293394	127.65992
10.8073	-16.136213	81.14328	26.106773	114.495171	-48.753452	-51.385166	-22.364149	107.706192
11.00725	-16.035809	65.271286	25.872173	101.588676	-61.21785	60.622993	-26.258982	91.858528
11.2072	-15.393465	45.767006	25.623775	88.339531	-43.322899	-30.377098	-25.884832	61.36541
11.40715	-15.452221	32.858696	25.330343	75.729919	-47.458832	-28.657391	-26.658657	23.80505
11.6071	-14.767385	19.936708	25.019106	63.026817	-42.847389	-20.181103	-24.993515	-4.322445
11.80705	-14.284329	6.065836	24.652462	50.630383	-43.510605	-32.840843	-21.726757	-20.90188
12.007	-14.144979	-4.040925	24.378305	38.121243	-43.996368	-84.051636	-20.466276	-32.328171
12.20695	-13.410332	-14.150071	23.999691	26.138767	-44.353615	-90.853966	-18.738029	-49.10075
12.4069	-13.150866	-20.468086	23.633862	14.254515	-45.176632	-67.169907	-17.389473	-52.556561
12.60685	-12.344558	-25.459089	23.333611	2.21156	-45.655434	-65.67421	-16.326538	-59.147964
12.8068	-12.646399	-30.768694	23.016867	-9.609239	-45.264637	-37.896336	-15.288157	-60.744202
13.00675	-12.117566	-36.028774	22.681061	-21.435678	-47.422371	-121.70005	-14.776007	-67.903725
13.2067	-11.616273	-40.149216	22.320694	-32.895447	-41.769764	-83.806244	-13.907391	-70.403969
13.40665	-11.228043	-43.248455	21.971945	-44.893307	-43.442898	-115.253975	-13.304497	-74.687775
13.6066	-10.349991	-44.626068	21.696287	-56.545471	-45.1465	-179.801514	-12.255037	-77.341698
13.80655	-9.594723	-48.507298	21.274006	-68.93412	-41.236774	-125.309334	-11.852569	-81.266693
14.0065	-8.649854	-51.736736	20.908577	-81.160126	-41.227238	-150.346344	-11.444738	-85.676155
14.20645	-7.709269	-56.401199	20.503883	-93.174309	-43.956146	-151.591797	-10.820962	-87.914986
14.4064	-6.734755	-60.591404	20.052393	-105.608849	-42.660881	-172.319229	-10.065118	-92.839859
14.60635	-5.979961	-67.297394	19.578856	-118.375908	-46.296436	140.255371	-9.537646	-97.548798
14.8063	-5.259854	-72.913361	19.057302	-130.419601	-48.929199	158.832047	-8.889249	-101.08902
15.00625	-4.447771	-78.385185	18.488527	-142.851303	-43.977142	-164.02597	-8.585035	-105.800537
15.2062	-3.995248	-85.270195	17.724318	-154.836609	-41.570717	143.636169	-8.170314	-110.171005
15.40615	-3.527972	-91.872368	17.063416	-166.574585	-38.563286	139.887527	-7.713024	-114.639214
15.6061	-3.068904	-98.129852	16.396034	-177.661774	-45.400585	140.111389	-7.711941	-119.098404
15.80605	-2.863687	-105.470749	15.545744	170.575882	-41.928452	126.948341	-7.326719	-125.369926
16.006	-2.430395	-112.342926	14.897412	159.762787	-41.405987	163.434326	-7.153296	-128.325729
16.20595	-2.355714	-118.586319	14.043466	149.658722	-43.59193	114.649818	-6.86392	-132.279022
16.4059	-2.150635	-124.819862	13.279936	139.512253	-41.159523	89.630089	-6.93447	-137.547699
16.60585	-1.971986	-131.189529	12.542713	129.351105	-43.071033	58.612118	-6.73739	-142.443161
16.8058	-1.883222	-136.478226	11.890238	119.790756	-44.458084	142.318939	-6.634761	-145.946259
17.00575	-1.845761	-143.224487	11.145588	110.328262	-57.493137	139.009399	-6.583396	-150.565659
17.2057	-1.782727	-148.900787	10.383593	101.389793	-42.135509	68.182304	-6.651709	-155.573257
17.40565	-1.756189	-154.709488	9.574228	91.464172	-55.781025	23.361626	-6.581736	-159.272217
17.6056	-1.855095	-159.667114	9.040204	83.043518	-56.607296	25.504078	-6.638698	-163.140991
17.80555	-1.72162	-165.318604	8.428282	74.751663	-64.930992	-164.02002	-6.462217	-167.206604
18.0055	-1.790237	-170.79805	7.837742	64.895538	-45.108379	74.045197	-6.592552	-170.080307
18.20545	-1.834823	-176.605835	7.199738	55.919746	-45.507053	85.28054	-6.661237	-174.80687
18.4054	-1.849738	178.164566	6.745716	46.684708	-43.297001	26.705229	-6.844549	-179.641479
18.60535	-1.939823	173.626205	6.236359	37.251083	-45.259682	-164.961945	-6.883487	176.103424
18.8053	-1.848086	167.720093	5.704206	28.706261	-39.724854	-7.077319	-6.870851	173.617233
19.00525	-1.939337	161.917694	5.198092	18.62178	-47.773159	91.576096	-6.986828	168.877411
19.2052	-1.979051	156.799271	4.627995	8.434791	-53.635578	-81.3172	-7.102728	164.028397
19.40515	-1.963656	150.948792	4.11272	-1.675528	-53.099438	44.953217	-7.160766	160.828156
19.6051	-2.090084	145.697845	3.630977	-12.676278	-48.111828	37.685196	-7.304605	155.000427
19.80505	-2.092801	139.969147	3.005643	-23.697826	-51.190502	-28.178392	-7.309876	152.25441
20.005	-2.17793	133.559052	2.365434	-35.55529	-41.603088	-32.015415	-7.148067	147.895126
20.20495	-2.130704	128.755539	1.395677	-47.578865	-42.927952	2.282121	-7.268864	142.206726
20.4049	-2.251208	122.205223	0.319185	-59.801098	-43.054165	58.728153	-7.056477	136.993515
20.60485	-2.314355	115.543289	-0.92529	-70.847397	-48.197994	-38.646381	-7.119958	131.303467
20.8048	-2.21929	108.59623	-2.278524	-80.887505	-51.245197	-157.013763	-7.362606	125.124229
21.00475	-2.269826	102.92028	-3.779011	-87.824989	-47.450974	-0.304863	-7.408312	118.789337
21.2047	-2.443518	97.108833	-5.330273	-92.746269	-40.676231	0.144709	-7.411985	110.981705
21.40465	-2.585804	89.761223	-6.450595	-94.831093	-39.645336	-29.999193	-7.549339	104.182976
21.6046	-2.564024	83.190483	-6.913599	-98.271835	-49.623283	-115.63446	-7.584082	98.527519
21.80455	-2.774897	76.306656	-7.368577	-101.440125	-38.630165	-65.927734	-7.570884	89.685684
22.0045	-2.78767	70.162155	-7.206717	-108.44043	-42.272202	-25.358086	-7.80398	82.23996
22.20445	-3.018685	64.891151	-7.116534	-114.404472	-41.995441	-25.283735	-7.755411	75.457039
22.4044	-3.170281	59.164276	-7.353311	-124.003632	-47.392376	-109.150749	-7.766044	68.226692
22.60435	-3.017938	53.353283	-7.571232	-135.328842	-48.4981	-85.598839	-7.713483	59.989616
22.8043	-2.886502	46.33749	-8.015997	-146.603088	-51.298733	-108.931473	-7.62261	51.627449
23.00425	-2.809043	40.413719	-8.285102	-157.944046	-41.478714	-97.295471	-7.541511	42.360344
23.2042	-2.76974	34.288689	-8.879473	-170.034271	-45.897293	-60.071495	-7.423274	36.136467
23.40415	-2.667093	27.18915	-9.601922	177.096359	-37.583664	-95.087723	-7.159875	27.900919
23.6041	-2.573423	21.174932	-10.645693	165.459244	-39.147259	-123.311928	-6.91585	18.842806
23.80405	-2.578913	15.027222	-11.736753	154.277267	-39.200974	-115.601631	-6.792562	11.703249
24.004	-2.416668	8.792467	-12.567526	144.000046	-37.488075	-151.596756	-6.372549	3.541083
24.20395	-2.560056	2.065078	-13.97855	134.954117	-34.732555	-146.266037	-6.300634	-4.019911
24.4039	-2.57722	-2.790438	-14.487003	126.212914	-31.743624	167.242188	-5.995049	-10.583994
24.60385	-2.309057	-7.259249	-15.422174	111.91275	-33.343651	143.179611	-5.583101	-17.611364
24.8038	-2.030483	-12.520739	-16.578592	101.328209	-32.698151	107.933533	-5.453672	-24.453201
25.00375	-1.833404	-18.18141	-17.939104	92.216736	-36.899563	102.000092	-5.160662	-32.442219
25.2037	-1.691627	-24.463182	-19.070704	80.666931	-38.971516	107.605919	-4.83716	-38.641277
25.40365	-1.514799	-30.590488	-20.631895	69.794861	-48.433468	53.298325	-4.693215	-45.399914
25.6036	-1.47127	-36.595345	-22.079979	57.074715	-42.358814	31.494091	-4.625499	-52.021111
25.80355	-1.333924	-41.794506	-25.125832	48.796177	-49.639069	0.186505	-5.024834	-55.884327
26.0035	-1.382978	-47.332928	-26.12178	50.315773	-37.354218	175.428314	-4.798422	-58.419239
26.20345	-1.331537	-53.414352	-26.344318	46.495686	-38.949535	88.0802	-4.264154	-62.085861
26.4034	-1.56413	-57.955593	-27.045975	31.489149	-40.332523	74.253113	-3.808791	-67.645668
26.60335	-1.765118	-60.842289	-31.325558	38.74955	-44.459255	114.386581	-3.684865	-73.578621
26.8033	-1.472185	-63.057503	-27.136637	20.02528	-43.453423	-161.466141	-3.296354	-79.592888
27.00325	-1.332712	-67.475914	-29.89691	-1.154379	-38.842442	13.836633	-3.643265	-86.333458
27.2032	-1.165916	-72.059753	-34.209854	6.401329	-37.522854	85.791496	-3.630406	-90.436584
27.40315	-0.863083	-74.808838	-32.181465	-18.737869	-37.023209	38.121037	-3.648228	-91.46315
27.6031	-1.170428	-81.550545	-32.830524	-2.196221	-39.947552	20.687536	-3.832971	-93.602303
27.80305	-0.840091	-85.099388	-30.393536	-37.096321	-30.528627	-2.825504	-3.432861	-92.879837
28.003	-1.082144	-89.648071	-32.065014	-51.306213	-37.708317	-16.244673	-3.089211	-95.637947
28.20295	-0.966505	-94.48217	-35.141365	-8.282017	-35.739182	-28.847345	-2.747361	-98.460045
28.4029	-1.342114	-95.304871	-40.419292	44.677635	-40.144028	-113.184486	-2.621571	-104.24585
28.60285	-1.401726	-97.276833	-36.147552	-44.091866	-41.981632	-127.607697	-2.518244	-107.883453
28.8028	-1.383093	-102.597908	-47.598156	-20.535467	-42.583241	-78.234421	-1.924207	-111.721497
29.00275	-1.330866	-104.79512	-38.117294	-87.621628	-41.176861	-80.081306	-1.958879	-114.733406
29.2027	-1.141503	-109.822601	-46.175602	10.66818	-49.325089	-84.817093	-1.731201	-117.455093
29.40265	-1.139073	-112.32972	-42.018105	67.626198	-49.303024	5.352828	-1.543816	-124.101768
29.6026	-1.281569	-114.645187	-40.042892	-70.663177	-49.861431	-129.44809	-1.624814	-126.936417
29.80255	-1.398239	-117.306633	-44.310074	-4.232747	-40.533276	10.917894	-1.542933	-128.326019
30.0025	-1.622059	-120.111664	-35.142773	-82.674675	-37.776367	-58.773838	-1.495724	-132.293137
30.20245	-1.709417	-123.289467	-37.72084	90.791107	-40.469997	-113.614128	-1.529761	-134.678741
30.4024	-1.557908	-125.673325	-51.61224	-120.500473	-40.153954	-70.571175	-1.532403	-138.01384
30.60235	-1.285419	-125.532768	-34.018608	-86.219215	-38.483475	-88.190414	-1.644782	-140.925079
30.8023	-1.346385	-130.885803	-40.10186	-130.837296	-41.501781	-17.478437	-1.507828	-144.433685
31.00225	-1.337829	-133.340485	-49.445114	30.31983	-37.785744	-114.636932	-1.353229	-145.975983
31.2022	-1.517249	-137.55188	-56.993053	-121.665405	-36.645142	-78.495537	-1.256166	-149.57579
31.40215	-1.608048	-139.079132	-46.063267	-54.068573	-39.81546	-54.991306	-1.401388	-152.199387
31.6021	-1.802186	-141.505493	-37.97522	-91.88343	-35.694023	-80.518852	-1.41141	-153.995178
31.80205	-2.067399	-142.200302	-40.447006	-135.329025	-44.801208	165.505692	-1.401657	-158.740433
32.002	-2.320177	-144.902847	-33.307148	150.248352	-34.457878	-103.618256	-1.699144	-161.737595
32.20195	-1.866542	-146.319656	-41.413307	-134.637161	-40.237362	158.829025	-1.546816	-165.758347
32.4019	-2.0772	-149.038239	-40.585155	43.354	-40.195374	118.366219	-1.740027	-167.358231
32.60185	-2.192534	-151.316666	-37.162598	-28.062859	-44.880867	-114.055824	-1.736471	-169.297745
32.8018	-2.31727	-155.055969	-34.916424	38.337761	-50.969398	-78.648483	-1.840827	-171.257584
33.00175	-2.52305	-155.434143	-34.044815	-19.499716	-41.163647	-12.075806	-1.745403	-173.045212
33.2017	-2.979121	-158.347382	-45.331837	-26.978155	-46.171364	-127.216049	-1.896922	-176.476364
33.40165	-3.275322	-159.21698	-34.835793	14.64378	-38.076645	-34.987633	-1.958499	-179.807541
33.6016	-3.412792	-158.859268	-37.7785	-47.571621	-39.576611	-38.443287	-1.853647	176.98378
33.80155	-3.564819	-158.369339	-32.186958	9.983533	-35.82476	-81.113243	-2.485542	175.27803
34.0015	-3.539769	-157.858063	-42.205662	-12.427204	-33.546822	-25.652079	-2.660919	170.259079
34.20145	-3.197326	-157.311966	-41.339939	25.073292	-34.828236	-99.852928	-3.04293	166.744675
34.4014	-3.228205	-157.279434	-34.245869	-108.107796	-38.94862	-131.038086	-3.172772	166.302658
34.60135	-2.895437	-157.874619	-37.943649	-35.434223	-41.436012	-64.410538	-3.934905	163.017914
34.8013	-2.522202	-160.048157	-34.775406	-64.300865	-49.121391	-38.98138	-4.338141	160.895569
35.00125	-2.365666	-162.07901	-38.911919	-47.134876	-37.720737	-72.764015	-5.144526	158.805557
35.2012	-2.183442	-164.063721	-40.708553	143.863022	-36.814064	-97.916321	-6.1012	159.696823
35.40115	-1.878799	-168.192932	-32.959972	-119.064781	-34.021397	-110.402664	-7.31715	167.230835
35.6011	-2.113598	-168.995422	-38.334251	-117.029671	-41.351494	-90.504631	-7.398539	171.161087
35.80105	-1.794541	-171.117599	-36.375259	-114.865158	-39.925266	-150.631744	-6.857996	179.730835
36.001	-1.863013	-176.397156	-42.045864	145.01828	-41.198208	-108.382561	-6.398472	-175.654541
36.20095	-1.894769	-179.082489	-35.146378	-119.965263	-40.694588	-126.5158	-5.185808	-172.951904
36.4009	-2.17097	178.455002	-34.311073	-158.290649	-31.119081	-136.007431	-4.594103	-174.121048
36.60085	-2.528115	175.72583	-34.07272	-145.186981	-36.201698	-125.729118	-4.192469	-176.743881
36.8008	-3.070519	177.179749	-34.669823	-163.96077	-32.270271	-150.475098	-3.350311	-177.93811
37.00075	-3.103456	179.241486	-30.99575	-163.058914	-34.621658	157.250397	-3.055875	178.130859
37.2007	-2.608089	178.224747	-35.163212	160.222397	-38.891117	169.727585	-3.106941	176.625534
37.40065	-2.232985	175.689728	-37.855888	74.479752	-40.053577	-118.261185	-2.625935	174.935501
37.6006	-2.195764	171.719696	-36.126598	-158.285645	-39.895737	-110.545982	-2.207827	173.739182
37.80055	-2.398594	168.995117	-40.032558	-153.989182	-36.754112	-127.008476	-1.984482	170.222488
38.0005	-2.489495	167.192261	-40.971527	-160.582977	-35.686302	-91.099907	-1.90301	168.394852
38.20045	-2.471233	166.039124	-43.120434	145.391525	-36.819603	-138.662445	-1.909797	164.37793
38.4004	-2.780699	163.56044	-36.921391	-164.547958	-47.637264	-154.572937	-1.691026	161.660599
38.60035	-2.72654	160.798447	-33.064381	140.321045	-28.795137	-170.258713	-1.713396	159.118484
38.8003	-2.874026	157.396164	-35.261585	-162.86528	-40.357552	154.483551	-1.817967	160.20607
39.00025	-2.998344	153.3228	-33.286171	-129.656815	-32.721214	149.800507	-1.811614	155.530075
39.2002	-3.680182	151.423767	-31.340237	116.034164	-33.183617	-127.617195	-1.796587	153.631454
39.40015	-4.752478	149.282608	-43.946632	-176.866592	-30.396572	139.157455	-1.847871	151.060135
39.6001	-5.233175	151.089478	-34.074047	119.254875	-31.714287	144.072556	-1.485687	150.595261
39.80005	-5.933079	151.864487	-39.904285	151.427841	-47.514336	-66.417839	-1.594799	145.652466
40	-7.389069	156.475082	-35.693119	-111.429611	-44.004078	122.4842	-1.646985	146.495956
