! Custom MMIC
! 300 Apollo Drive
! Chelmsford MA 01824
! Phone: (978) 467-4290
! Fax: (978) 467-4294
!
! Device: CMD315C4
! Description: 4-10 GHz Driver Amplifier
! Package: 4mm QFN
!
! Port 1 = RF in
! Port 2 = RF out
!
! Vdd=5.0V
! Idd=143mA
!
! Network Analyzer used for data collection								
! 								
! Data taken at T=+25C								
! Data represents typical S-Parameter performace								
! Custom MMIC reserves the right to change this data at any time								
!								
!Freq.	S11	S11	S21	S21	S12	S12	S22	S22
!GHz	dB	Deg	dB	Deg	dB	Deg	dB	Deg
# GHZ S DB R 50								
0.031732	1.178895	-134.327896	-56.858143	-164.756104	-66.182915	-144.53392	1.116493	-132.680771
0.164073	-0.722944	-141.734039	-26.916456	171.971054	-56.788277	100.84478	-0.230739	-135.691879
0.296414	-1.788189	-165.666	-8.024328	93.203987	-54.088646	73.026039	-0.094744	-158.952316
0.428756	-3.367369	179.733276	-7.274694	63.086166	-54.740601	-58.752609	-0.245922	-173.437958
0.561097	-4.496453	166.71254	2.289799	49.947739	-56.553558	22.283331	-0.305411	167.253983
0.693438	-5.94227	156.142273	4.403942	32.707432	-58.04623	-173.864532	-0.578657	151.896393
0.82578	-7.127158	146.854004	7.822262	19.746481	-58.064106	63.340076	-0.839577	132.431503
0.958121	-8.119093	139.701141	10.55915	6.767159	-56.416439	-48.618351	-1.200971	117.12616
1.090462	-8.490537	130.45752	13.203197	-11.118977	-53.402863	-130.129227	-1.391082	98.151276
1.222804	-9.123802	125.601654	14.593118	-26.376184	-57.337601	-45.514713	-2.237997	84.572639
1.355145	-9.397716	119.957703	15.652882	-42.779621	-61.390118	112.109344	-3.014748	73.616089
1.487486	-9.790024	113.871964	16.285259	-55.255787	-66.056236	-169.491699	-3.806866	66.095924
1.619828	-9.766947	109.606812	16.642157	-66.462975	-64.761391	151.886002	-4.409173	60.876984
1.752169	-9.853851	107.453529	17.010731	-76.617714	-56.02356	-72.870247	-5.03447	55.969444
1.884511	-9.914948	106.349281	17.211304	-84.273201	-54.382744	24.617872	-5.647065	53.287067
2.016852	-10.036139	106.322701	17.61253	-93.099083	-70.84127	173.78833	-6.517635	49.072407
2.149193	-10.316623	106.299255	17.896299	-98.377007	-65.908752	22.57671	-7.348708	46.804764
2.281535	-10.51415	104.571869	18.259203	-107.656822	-83.825081	-86.890701	-8.17914	41.363022
2.413876	-10.578412	104.715096	18.439751	-113.697128	-53.816971	72.749237	-8.835744	38.18327
2.546217	-10.647319	103.049606	18.77594	-120.827866	-60.344765	105.550583	-9.954228	31.505043
2.678559	-10.975138	102.035751	18.868137	-127.393013	-65.614822	-172.538849	-10.935112	26.462141
2.8109	-11.459908	100.176674	19.153782	-133.824051	-52.87413	11.16419	-12.175578	21.497087
2.943241	-11.46297	98.647934	19.1563	-140.600281	-60.018566	-132.756088	-12.558676	14.172154
3.075583	-11.882254	94.816422	19.351898	-146.693176	-70.813751	75.748535	-13.071826	10.327373
3.207924	-12.559527	94.702766	19.296452	-152.046768	-59.40358	-71.203461	-14.010656	6.299899
3.340265	-12.307575	90.035393	19.492567	-158.180664	-57.869186	-170.238922	-13.688512	3.951019
3.472607	-12.474489	90.23909	19.411604	-163.340317	-64.105736	-18.514921	-13.904797	-0.481691
3.604948	-12.370892	83.023537	19.555239	-168.7686	-56.302067	52.592899	-14.106519	0.002578
3.737289	-12.024182	85.030098	19.517706	-173.725922	-53.02179	13.001398	-14.861573	-2.963728
3.869631	-12.165106	79.594994	19.562244	-178.932358	-60.063763	-67.360176	-14.760278	4.014707
4.001972	-12.033699	79.972656	19.620464	176.302139	-55.309845	99.087593	-16.269192	5.214311
4.134313	-12.132902	81.494003	19.619305	171.316589	-54.21981	69.433762	-15.935885	7.191586
4.266655	-11.799644	77.740494	19.678354	166.881744	-48.534271	-12.876607	-17.015627	14.005684
4.398996	-12.252362	76.981842	19.658791	161.485748	-60.997471	15.349905	-17.454596	16.11027
4.531337	-12.03465	79.43206	19.814453	157.539993	-50.01976	-6.47075	-18.454725	22.105003
4.663679	-11.985079	75.910698	19.631868	152.395523	-62.47216	-17.20459	-19.059502	18.109148
4.79602	-12.165078	79.000587	19.890306	148.586105	-69.106247	-71.565125	-19.344885	25.94475
4.928361	-12.122713	79.410004	19.776911	143.591812	-51.923405	-46.201767	-21.061047	19.52368
5.060703	-12.651598	74.60968	19.893267	138.975784	-50.192257	-34.44231	-21.395384	21.81617
5.193044	-12.823438	76.651672	19.808365	134.246002	-59.083549	-85.673347	-22.982563	13.750232
5.325385	-12.675045	71.300072	19.846283	130.001358	-52.674427	-149.648224	-20.230898	13.729474
5.457727	-12.3916	70.529671	19.822025	124.896317	-52.268272	-61.324024	-20.707088	11.767762
5.590068	-12.959797	66.1026	19.844984	120.809158	-51.004772	-15.506415	-19.382069	10.131191
5.722409	-13.364233	65.157921	19.910765	116.242516	-55.039375	36.272152	-18.201094	1.627527
5.854751	-12.561182	61.237003	19.742334	111.456322	-51.452682	-63.139477	-17.811811	2.914656
5.987092	-12.991908	60.308468	19.806154	106.440475	-54.831543	-3.105453	-17.312695	-1.338458
6.119433	-12.698042	59.636837	19.628393	103.115997	-53.645576	-134.439377	-15.695756	1.844176
6.251775	-11.753999	61.138939	19.683006	98.732521	-57.894039	4.886703	-16.476683	5.970824
6.384116	-12.482693	54.757961	19.561979	94.399628	-50.293629	-52.925117	-14.806849	9.533308
6.516457	-11.7019	60.587852	19.601337	90.900803	-48.66013	-33.23959	-15.088304	19.493048
6.648799	-10.940067	56.954163	19.435749	86.291939	-50.355682	11.699226	-14.739684	22.587633
6.78114	-11.181012	59.523067	19.547224	83.55204	-53.485859	-15.077287	-14.185576	26.542503
6.913481	-11.521687	62.198627	19.397991	77.960457	-46.371422	-19.413542	-13.600756	23.966526
7.045823	-10.668749	62.951664	19.44035	76.013046	-54.243664	-39.886585	-14.213628	34.350407
7.178164	-11.119621	62.104362	19.409853	70.436417	-48.414413	-33.938915	-14.900938	33.245068
7.310505	-11.093045	66.146362	19.46977	68.011375	-47.811394	-40.633953	-15.12822	37.661602
7.442847	-10.705513	66.000778	19.428934	63.571049	-50.484341	-77.164795	-15.117198	37.888424
7.575188	-10.955045	65.091789	19.46764	59.637703	-48.328945	-41.211823	-15.786152	35.296738
7.707529	-11.155535	68.329865	19.433189	56.044201	-47.784607	-70.779068	-16.00952	35.162384
7.839871	-10.897364	67.546516	19.473787	51.482864	-51.161339	-93.044571	-16.297855	30.001427
7.972212	-11.213475	66.98481	19.549706	47.830784	-51.771301	-76.205498	-17.444012	30.446949
8.104553	-11.767647	67.901176	19.523291	43.403954	-48.250671	-59.150452	-16.805424	21.720291
8.236895	-11.017308	65.591743	19.532631	39.94025	-49.403679	-85.346657	-17.293358	20.188965
8.369236	-11.6055	63.909927	19.530128	34.569149	-48.697819	-77.966408	-16.508554	9.86888
8.501578	-11.497787	63.62154	19.587694	31.334621	-47.855175	-55.718246	-15.938598	9.515486
8.633919	-11.247023	59.898815	19.488058	26.606331	-49.21669	-84.459137	-15.472196	8.909947
8.76626	-11.257386	54.316868	19.514181	22.208218	-44.960831	-86.942314	-15.231584	4.602782
8.898602	-11.10209	57.615765	19.448938	18.319315	-45.99123	-112.259117	-13.87229	0.608644
9.030943	-10.348125	53.77607	19.393923	13.881745	-53.119972	-18.288662	-14.177314	3.624812
9.163284	-10.337391	51.109745	19.323057	9.443961	-49.488628	-78.849045	-13.985567	4.487035
9.295626	-10.329587	50.070805	19.389771	5.745285	-49.383369	-62.795753	-13.632912	6.882944
9.427967	-9.499711	50.530449	19.289421	1.463968	-43.149345	-78.266144	-13.899646	9.321168
9.560308	-9.383896	45.440136	19.267944	-2.727191	-47.886951	-67.740387	-13.698768	5.879372
9.69265	-9.224625	46.142193	19.336092	-6.989166	-46.779945	-99.262764	-13.695474	6.021639
9.824991	-8.827169	44.64537	19.105257	-10.496791	-51.899868	-85.883507	-13.586296	7.717724
9.957332	-8.368778	45.312344	19.162943	-15.434114	-56.372604	-72.724342	-13.766782	1.925053
10.089674	-8.29033	43.567966	19.294878	-18.73984	-43.330666	-102.673088	-14.187614	-0.11344
10.222015	-8.312129	45.586838	19.123732	-22.757275	-42.80003	-109.033997	-13.90046	-4.433141
10.354356	-8.346814	37.388229	19.071394	-28.868172	-44.545998	-108.200729	-13.665008	-7.670291
10.486698	-7.922046	38.731216	19.250303	-31.879957	-44.790432	-104.055542	-14.133283	-8.340908
10.619039	-8.058979	36.677505	18.994253	-37.730778	-44.796581	-95.63588	-13.137764	-13.493556
10.75138	-7.454676	33.242371	19.015072	-41.421036	-46.052265	-133.405228	-13.767592	-20.438015
10.883722	-7.495465	29.985182	18.862831	-47.187145	-45.227367	-104.871704	-12.05159	-24.105667
11.016063	-7.082431	30.231142	18.896196	-50.193264	-42.367027	-140.586746	-12.467714	-22.225658
11.148404	-6.606988	23.622066	18.48654	-56.391659	-44.485703	-114.590111	-11.739114	-29.407999
11.280746	-6.502638	22.812172	18.627293	-60.746223	-43.446972	-110.212898	-10.975883	-26.173658
11.413087	-6.347507	22.094097	18.286806	-64.373886	-44.771999	-146.884445	-10.737473	-27.732964
11.545428	-5.706655	17.936684	18.254816	-70.057823	-47.452427	-126.925903	-9.920062	-30.017853
11.67777	-5.821433	16.068556	17.973486	-73.704773	-49.086433	-129.023804	-9.428151	-32.183975
11.810111	-5.535149	15.318024	17.924351	-77.730171	-44.020073	-139.609329	-9.329331	-31.023371
11.942452	-5.416699	13.32435	17.627092	-81.744049	-46.381832	-127.798134	-9.660659	-34.980068
12.074794	-5.562258	10.423386	17.542442	-85.855179	-45.182171	-138.159882	-9.333895	-33.575924
12.207135	-5.080472	10.703526	17.478901	-89.948303	-50.402191	-147.966263	-9.497396	-38.397259
12.339476	-5.091848	7.030098	17.20932	-94.460556	-47.360699	-137.167526	-9.128118	-38.720505
12.471818	-4.980846	4.709607	17.169872	-99.047424	-45.645836	-146.335007	-9.217224	-41.357113
12.604159	-5.098989	3.651728	17.010351	-102.230698	-44.808037	-144.494385	-9.131767	-45.957188
12.7365	-4.83978	1.294678	16.874176	-106.545616	-43.738979	-141.357742	-8.941316	-46.195274
12.868842	-4.996623	-2.932639	16.583872	-110.982338	-44.039017	-177.201096	-8.640047	-50.996819
13.001183	-4.982601	-5.195014	16.722673	-115.994568	-45.103321	-166.555847	-8.351999	-55.524925
13.133524	-4.792941	-9.06362	16.149466	-120.92382	-42.938713	-145.9617	-7.971091	-58.194454
13.265866	-4.833518	-13.019716	16.129652	-124.863014	-47.588661	-174.40007	-7.460889	-60.913376
13.398207	-4.621214	-16.297817	15.781369	-129.471603	-44.699619	-176.510788	-7.414047	-61.120369
13.530548	-4.748004	-18.118254	15.491477	-133.290039	-49.366241	171.764038	-7.071897	-64.333435
13.66289	-4.513301	-23.176954	15.132719	-138.09491	-48.399174	-154.2901	-7.335015	-67.586044
13.795231	-4.503064	-23.948446	14.836465	-141.314484	-45.05077	179.675491	-6.615496	-67.707558
13.927572	-4.159708	-26.038702	14.677712	-144.742447	-48.238411	-164.948898	-6.497124	-69.075424
14.059914	-4.358582	-31.175228	14.184804	-149.044968	-42.314529	167.097534	-6.42379	-69.39122
14.192255	-4.081223	-31.189535	14.036775	-151.562531	-50.080402	-174.37529	-6.459641	-72.644463
14.324596	-4.478078	-31.970835	13.680243	-153.755814	-46.08688	-162.017227	-6.363169	-69.978981
14.456938	-3.920546	-34.012589	13.592485	-158.416412	-48.031967	177.536682	-6.581666	-74.258034
14.589279	-4.174322	-34.194748	13.185473	-160.955215	-47.152691	173.639038	-6.236387	-75.155136
14.72162	-3.891261	-35.112679	13.223049	-164.927277	-47.096634	177.982956	-6.484344	-77.604134
14.853962	-4.130482	-38.220039	12.878495	-167.608124	-43.77594	-173.801453	-6.55783	-79.772957
14.986303	-4.059823	-37.886131	12.810489	-171.137207	-46.231407	-171.455185	-6.262728	-82.475525
15.118645	-4.058489	-38.568436	12.548798	-174.345978	-46.366512	-157.334457	-6.298523	-82.444321
15.250986	-4.052567	-40.216225	12.376424	-178.343979	-47.888752	-141.669037	-6.04695	-85.638374
15.383327	-4.025	-42.260925	12.286846	178.566345	-46.825794	-134.774704	-5.939221	-88.893967
15.515669	-3.823973	-43.467419	12.045252	174.79834	-44.530289	168.093079	-5.861574	-90.422112
15.64801	-4.005291	-48.084023	11.874245	170.731979	-42.867535	178.271317	-5.797922	-92.25177
15.780351	-3.90418	-48.978203	11.532338	167.733536	-43.057972	-168.620285	-5.66603	-92.723083
15.912693	-3.848765	-50.948112	11.37219	163.572159	-51.693527	153.867523	-5.600449	-94.770592
16.045034	-3.875416	-54.984417	10.969888	160.50618	-43.137451	168.640594	-5.271231	-96.077873
16.177375	-3.782108	-56.480087	10.839871	156.858612	-42.302261	165.452164	-5.321949	-97.498329
16.309717	-3.82177	-58.325363	10.60749	154.263519	-42.836044	166.16861	-5.198043	-98.289909
16.442058	-3.647022	-61.832005	10.329011	150.174484	-45.3587	170.370117	-5.1644	-99.907051
16.574399	-3.679219	-63.279827	10.125478	147.274506	-45.139889	156.134613	-5.195702	-100.484535
16.706741	-3.66705	-64.487137	9.841129	143.995697	-43.726246	138.375076	-5.133856	-102.91581
16.839082	-3.436557	-67.080025	9.644221	140.948502	-45.064297	167.917282	-5.392977	-103.279236
16.971423	-3.751095	-68.353424	9.314611	137.710266	-45.677212	117.766365	-5.258852	-105.966354
17.103765	-3.557014	-69.028984	9.148799	134.926682	-50.35471	147.289948	-5.18142	-105.90062
17.236106	-3.506803	-70.259315	8.879397	130.897125	-45.038437	150.694626	-5.131452	-111.811493
17.368447	-3.500177	-73.497307	8.773576	128.217194	-43.367584	130.012955	-5.019896	-111.018341
17.500789	-3.451116	-73.640625	8.439857	124.664185	-49.206421	139.546173	-5.038835	-115.310081
17.63313	-3.310552	-77.330193	8.162326	120.713348	-43.695019	113.644707	-4.807436	-117.246803
17.765471	-3.462711	-78.09761	7.896553	118.377068	-46.475613	154.546982	-4.883464	-118.751091
17.897813	-3.410625	-79.930244	7.680806	114.83931	-45.499069	140.175064	-4.673964	-122.140877
18.030154	-3.364775	-82.290833	7.372425	112.562424	-47.127159	146.97821	-4.587133	-123.247223
18.162495	-3.386631	-84.383865	7.02988	108.566025	-52.829468	-151.765625	-4.357444	-123.81778
18.294837	-3.373864	-86.069199	6.900305	106.071815	-48.849098	135.882645	-4.254927	-125.610504
18.427178	-3.211883	-87.219559	6.390956	102.809196	-48.951378	177.6884	-4.216582	-126.488518
18.559519	-3.155905	-90.453178	6.324251	100.384445	-44.411777	125.816727	-4.155838	-126.486183
18.691861	-3.173531	-90.533798	5.742428	97.852554	-45.572937	148.141068	-4.071169	-128.265717
18.824202	-3.073634	-92.755173	5.658858	95.149918	-48.708107	146.082214	-3.969768	-126.457085
18.956543	-3.066646	-93.796883	5.339267	92.355202	-51.190254	178.129135	-4.004557	-129.149704
19.088885	-3.099312	-95.630745	5.013764	89.805862	-42.860657	139.443161	-3.885453	-128.528534
19.221226	-2.9331	-96.421188	4.71437	88.148766	-44.378529	115.586945	-4.012598	-130.016083
19.353567	-3.004605	-98.182747	4.525745	84.68689	-44.322598	169.353973	-3.744854	-131.876312
19.485909	-2.940683	-99.099213	4.407559	82.558235	-48.50338	134.627594	-4.037836	-131.718445
19.61825	-2.993025	-100.358498	3.956354	80.020493	-46.816883	84.224747	-3.677388	-134.248947
19.750591	-2.774444	-101.622688	3.970164	77.610367	-47.183697	98.992264	-3.80123	-134.477127
19.882933	-3.040035	-102.682381	3.581508	75.101181	-48.224586	87.018463	-3.73155	-137.304352
20.015274	-2.927087	-104.442757	3.264919	72.101524	-44.337303	151.106155	-3.756884	-136.378311
20.147615	-3.221902	-105.619102	3.008316	70.605705	-45.272877	-146.976578	-3.506302	-139.899765
20.279957	-2.840335	-106.563164	3.060649	67.661728	-43.879787	129.720566	-3.699382	-138.059982
20.412298	-2.909713	-107.202057	2.477316	66.387215	-43.252903	-178.36467	-3.493246	-140.092651
20.544639	-2.683141	-110.457298	2.51438	62.684078	-46.161961	164.758133	-3.336553	-142.031067
20.676981	-2.876795	-110.476151	2.284269	60.524456	-49.208195	80.230553	-3.423731	-142.875336
20.809322	-2.413335	-112.508492	1.97802	57.967178	-41.498249	58.372906	-3.26318	-142.869278
20.941663	-2.608938	-115.114883	1.829039	55.416409	-43.496239	115.698883	-3.203809	-144.253693
21.074005	-2.60876	-115.602142	1.345694	52.704391	-55.766083	93.348099	-3.158884	-145.037659
21.206346	-2.510062	-116.703362	1.261068	50.581284	-57.342915	12.614629	-3.234192	-145.75499
21.338687	-2.647821	-117.660385	0.842909	48.397202	-42.922047	-142.918747	-3.195606	-146.159958
21.471029	-2.484032	-120.956032	0.809551	46.287914	-41.319344	-148.822601	-3.13429	-146.4991
21.60337	-2.54768	-119.872063	0.393899	44.125832	-38.65712	85.396706	-3.079451	-147.108856
21.735712	-2.433266	-122.183182	0.382845	42.649044	-46.63871	115.739746	-2.911016	-149.750809
21.868053	-2.360846	-122.734253	0.137706	38.359631	-41.41449	31.752253	-3.019241	-150.614304
22.000394	-2.363543	-124.054268	-0.171281	37.370831	-55.011982	-25.033766	-3.199605	-151.748993
22.132736	-2.311042	-124.089073	-0.196888	34.132462	-39.918732	47.735893	-3.043949	-153.336685
22.265077	-2.292542	-127.31012	-0.477999	32.543369	-55.707497	-134.371201	-3.228687	-154.528
22.397418	-2.232097	-127.01503	-0.663015	29.722115	-46.37886	172.011078	-3.04567	-155.876816
22.52976	-2.192115	-129.057861	-0.807918	27.969816	-44.188992	88.803703	-2.927278	-155.929062
22.662101	-2.209319	-129.702606	-1.015069	25.856886	-45.236446	32.763905	-3.088341	-158.603119
22.794442	-2.253683	-130.206863	-1.462313	24.284309	-51.189682	-26.480539	-2.868595	-159.504272
22.926784	-2.23402	-131.888611	-1.41109	20.501314	-50.404575	-29.223572	-3.076689	-160.672852
23.059125	-2.191362	-133.136185	-1.626791	21.047171	-40.192451	114.069267	-2.70716	-161.227173
23.191466	-2.276961	-133.524673	-2.269263	17.015718	-53.074577	9.744013	-2.860208	-162.729324
23.323808	-2.038996	-135.329132	-2.174079	16.323328	-48.676559	111.2612	-2.731559	-162.556335
23.456149	-2.066561	-135.509277	-2.371958	12.2729	-41.243652	4.374077	-2.673769	-163.294891
23.58849	-2.107208	-136.315079	-2.565469	12.536963	-40.335213	57.207817	-2.866927	-162.86261
23.720832	-2.091023	-136.985657	-2.83982	10.22602	-49.903553	-31.260033	-2.793123	-164.392685
23.853173	-2.096018	-138.729736	-2.846243	7.956223	-47.664387	-141.810074	-2.751611	-164.651535
23.985514	-1.977358	-140.64801	-3.11287	4.462306	-41.5243	9.802224	-2.717396	-165.922684
24.117856	-2.085216	-140.235703	-3.340172	5.466759	-40.71196	70.870201	-2.873581	-166.037079
24.250197	-1.84091	-140.685516	-3.588847	1.856822	-46.444153	57.38937	-2.73307	-167.270569
24.382538	-1.933105	-142.324081	-3.622115	0.456461	-49.214714	31.039532	-2.742145	-166.826096
24.51488	-1.691551	-143.399902	-4.020598	-3.028346	-43.425171	-61.283806	-2.654974	-168.663437
24.647221	-2.118885	-143.927887	-4.055127	-4.719994	-49.181244	28.041485	-2.867296	-168.765106
24.779562	-1.978659	-144.247589	-4.578697	-4.939985	-47.059807	3.850128	-2.792818	-169.984116
24.911904	-1.776246	-145.254181	-4.305625	-8.600969	-45.386436	78.951653	-2.701947	-170.063278
25.044245	-1.838327	-145.614349	-4.807129	-9.806826	-51.112782	43.702183	-2.424943	-170.83345
25.176586	-1.82579	-147.27948	-4.603926	-10.768416	-43.2085	-3.969271	-2.818678	-171.551529
25.308928	-1.850025	-146.888748	-5.105181	-12.620633	-43.433132	17.000092	-2.59415	-171.729675
25.441269	-1.694641	-149.478485	-5.098626	-15.165758	-40.403637	8.859249	-2.728756	-172.468384
25.57361	-1.696469	-150.446075	-5.561884	-17.654408	-38.576199	47.834824	-2.465956	-174.488037
25.705952	-1.536557	-150.836975	-5.436228	-18.954796	-40.380238	33.72036	-2.70155	-173.316147
25.838293	-1.478175	-150.65477	-5.646402	-19.238825	-39.314175	-12.057509	-2.502181	-173.875824
25.970634	-1.700272	-152.635788	-5.786036	-20.699755	-45.047436	-21.390968	-2.773982	-173.868164
26.102976	-1.61426	-151.09671	-5.986403	-24.777288	-60.649982	162.432938	-2.627112	-175.90477
26.235317	-1.759049	-154.222183	-6.10781	-25.236488	-47.426723	-29.874542	-2.742913	-177.222092
26.367658	-1.591833	-152.443878	-6.438209	-28.583004	-41.703739	76.001686	-2.605024	-176.847946
26.5	-1.769513	-153.694977	-6.013348	-27.11681	-40.546494	-69.463318	-2.626703	-177.286789
