! Qorvo
! 300 Apollo Drive
! Chelmsford MA 01824
! Phone: (978) 467-4290
! Fax: (978) 467-4294
!
! Device: CMD316C3
! Description: 6 - 20 GHz Low Noise Amplifier
! Package: 3mm QFN
!
! Port 1 = RF in
! Port 2 = RF out
!
! Vdd=4.0V
!
!
! Network Analyzer used for data collection								
! 								
! Data taken at T=+25C								
! Data represents typical S-Parameter performance								
! Custom MMIC reserves the right to change this data at any time								
!								
!Freq.	S11	S11	S21	S21	S12	S12	S22	S22
!GHz	dB	Deg	dB	Deg	dB	Deg	dB	Deg
# GHZ S DB R 50								
0.01	0.058792	-0.536364	-52.41927	36.80146	-52.860313	139.638535	-0.018115	-1.330995
0.20995	-0.028865	-19.765841	-61.656849	-14.105392	-58.407089	124.164055	0.004101	-20.168699
0.4099	-0.131074	-38.572632	-49.298996	-55.399578	-57.484558	-159.058319	-0.239078	-37.599514
0.60985	-0.228341	-56.829536	-51.335648	19.643494	-66.613716	34.64698	-0.365627	-58.529499
0.8098	-0.398677	-74.779144	-36.968796	-69.583092	-58.534893	-66.165085	-1.163886	-72.294769
1.00975	-0.590554	-92.359985	-30.094564	-141.151077	-54.972546	-152.454163	-0.958409	-85.721764
1.2097	-0.796289	-109.438148	-22.705902	175.886169	-53.240433	-159.273422	-0.842115	-101.692482
1.40965	-0.999932	-126.291016	-15.290915	143.956329	-48.077667	175.641281	-0.953316	-117.729927
1.6096	-1.256775	-143.70636	-8.717866	102.102631	-43.017448	144.385895	-1.398133	-133.913879
1.80955	-1.725336	-159.157074	-8.026479	63.434338	-42.062241	100.57827	-1.964563	-146.918045
2.0095	-1.972036	-173.781357	-6.516994	59.710228	-42.142864	74.364037	-2.50246	-160.324707
2.20945	-2.228487	171.24736	-2.741569	52.219139	-42.310806	59.03701	-3.396909	-173.679581
2.4094	-2.466677	156.473053	1.018535	36.998299	-41.272312	35.792927	-4.733537	174.932053
2.60935	-2.725424	141.930923	4.126864	17.50703	-41.463753	15.835801	-6.601488	168.516602
2.8093	-2.965645	127.46846	6.34752	-3.839577	-41.468361	-13.100713	-8.085054	171.600372
3.00925	-3.141519	113.399628	7.587274	-23.525595	-42.153431	-35.68787	-7.848998	177.99025
3.2092	-3.247633	99.172073	8.11462	-37.553818	-43.296055	-56.936958	-6.601369	176.008163
3.40915	-3.329159	84.426323	8.870453	-44.728863	-45.179073	-74.325264	-5.661005	167.969986
3.6091	-3.432577	68.616043	10.52931	-49.41011	-46.29969	-97.699226	-5.254019	157.854996
3.80905	-3.630324	52.229378	12.874468	-57.563812	-49.648083	-112.73954	-5.140917	147.721207
4.009	-3.965231	35.348732	15.23693	-70.446846	-52.234707	-137.549805	-5.276076	137.856613
4.20895	-4.495306	18.306747	17.278208	-86.495209	-57.334526	-127.629707	-5.555732	128.797592
4.4089	-5.310026	1.500642	18.882441	-104.156723	-62.351028	-142.74295	-5.916499	120.090912
4.60885	-6.325139	-14.044924	20.124224	-122.231491	-59.751907	146.899796	-6.410867	111.703835
4.8088	-7.581432	-28.418531	20.965071	-139.789932	-58.065075	94.482292	-6.860593	104.114746
5.00875	-9.019359	-41.051403	21.541048	-156.867401	-60.918884	160.741013	-7.401564	96.375206
5.2087	-10.585447	-51.671196	21.919783	-172.932251	-60.474834	120.295967	-7.97811	89.269493
5.40865	-12.391166	-60.190891	22.149046	172.071808	-63.01683	-0.525712	-8.501277	82.972588
5.6086	-14.19588	-65.718613	22.2542	158.035675	-57.222473	83.647102	-9.078732	76.374748
5.80855	-15.950198	-66.231659	22.324596	144.769135	-57.122105	55.540962	-9.626682	70.309074
6.0085	-17.626202	-63.495872	22.285179	132.430313	-60.517448	9.493247	-10.200717	64.027718
6.20845	-18.776793	-57.10001	22.231993	120.685005	-57.484127	79.258904	-10.719531	58.554253
6.4084	-18.995785	-48.775749	22.159412	109.531799	-58.373444	-3.351322	-11.196469	52.450687
6.60835	-18.453724	-42.199631	22.065729	99.082695	-64.306229	-1.262367	-11.689379	46.898121
6.8083	-17.60564	-38.113132	21.964968	88.894264	-56.372684	24.403767	-12.11711	40.727638
7.00825	-16.566269	-37.031174	21.847883	79.274246	-59.843262	22.216492	-12.594681	34.981121
7.2082	-15.654419	-38.776302	21.738758	69.978409	-60.21833	53.897541	-13.012413	29.258219
7.40815	-14.814619	-40.797832	21.63026	60.937222	-58.488209	40.266502	-13.383425	23.534674
7.6081	-13.996372	-43.647503	21.496462	52.278336	-54.873581	30.808445	-13.683556	17.704142
7.80805	-13.253254	-47.114994	21.387682	43.974392	-61.192276	71.363914	-14.002294	11.910015
8.008	-12.654562	-51.009022	21.284029	35.739952	-59.901257	96.935173	-14.197452	6.168494
8.20795	-12.091198	-55.609604	21.172792	27.860971	-60.943058	65.652977	-14.437051	-0.036962
8.4079	-11.579783	-59.72385	21.068663	20.078409	-78.78817	100.611443	-14.676657	-5.970669
8.60785	-11.133307	-64.032921	20.971455	12.493203	-60.72522	29.211664	-14.803734	-11.673823
8.8078	-10.751905	-68.547623	20.899319	4.981985	-56.70565	36.6166	-14.934972	-17.470579
9.00775	-10.327231	-72.706841	20.809235	-2.209232	-57.88905	5.44907	-14.917559	-23.550478
9.2077	-9.983707	-76.976273	20.735765	-9.336921	-61.597641	39.158813	-14.953042	-28.591476
9.40765	-9.691605	-81.18264	20.669626	-16.460733	-69.017365	-12.439512	-14.949641	-34.878902
9.6076	-9.458995	-85.487396	20.606339	-23.27883	-59.574768	29.428873	-14.917458	-39.887177
9.80755	-9.220419	-89.614525	20.534977	-30.119564	-67.204765	70.701477	-14.875321	-45.817406
10.0075	-9.059817	-93.666145	20.519226	-36.698158	-60.063908	37.229858	-14.781003	-49.460888
10.20745	-8.818592	-97.657181	20.495943	-43.406254	-58.355259	67.562576	-14.646897	-55.5756
10.4074	-8.60749	-101.471016	20.461296	-49.939232	-53.566399	44.934414	-14.452989	-61.291008
10.60735	-8.490004	-105.882042	20.426414	-56.534225	-54.79491	38.725147	-14.406673	-66.209488
10.8073	-8.332003	-109.584656	20.424196	-62.852207	-54.289124	38.319206	-14.203217	-70.620277
11.00725	-8.184332	-113.594414	20.450665	-69.35685	-54.49054	40.903355	-14.117712	-74.905823
11.2072	-8.06603	-117.647141	20.443026	-75.76429	-53.414349	42.283302	-13.952892	-79.599258
11.40715	-7.969985	-121.554642	20.465422	-82.150345	-53.334774	24.588957	-13.707664	-83.942017
11.6071	-7.868752	-125.477051	20.476995	-88.549644	-56.813347	36.268829	-13.572893	-88.311844
11.80705	-7.832146	-129.444717	20.521536	-94.747215	-52.413139	53.519634	-13.438393	-93.006401
12.007	-7.813408	-133.106293	20.544596	-101.079163	-54.914059	66.781212	-13.275814	-97.344284
12.20695	-7.738614	-136.783844	20.592487	-107.518135	-51.824272	40.585632	-13.025597	-101.389465
12.4069	-7.713168	-140.899536	20.66939	-113.77372	-50.837975	46.673161	-12.904647	-106.207397
12.60685	-7.704365	-144.713226	20.729876	-120.104645	-50.782627	26.762321	-12.694365	-109.757683
12.8068	-7.750535	-148.608902	20.792051	-126.44323	-51.225262	27.87966	-12.54582	-114.42971
13.00675	-7.724561	-152.541245	20.851	-132.698517	-52.157833	62.334381	-12.383795	-118.327141
13.2067	-7.764966	-156.501801	20.960226	-139.07811	-47.195045	62.805698	-12.176935	-123.142166
13.40665	-7.826066	-160.573029	21.076418	-145.473694	-49.707138	37.75893	-12.088622	-128.112503
13.6066	-7.864426	-165.086655	21.180723	-152.338379	-48.014519	32.52586	-12.001527	-133.230652
13.80655	-8.010469	-169.647446	21.315815	-158.911621	-47.829563	37.914501	-11.938358	-137.96315
14.0065	-8.157278	-174.125534	21.396088	-165.809631	-46.47287	42.211884	-11.816803	-142.341049
14.20645	-8.352298	-178.462585	21.524399	-172.808945	-46.996437	32.717812	-11.883399	-147.019531
14.4064	-8.582099	176.906815	21.63377	-179.740173	-45.077576	35.050064	-11.829569	-151.826004
14.60635	-8.859832	172.43486	21.735445	173.238495	-44.840309	23.52544	-11.919261	-157.264435
14.8063	-9.19362	167.679871	21.832666	165.887146	-44.755386	28.748724	-11.944595	-162.437332
15.00625	-9.592127	162.723724	21.931873	158.594193	-43.32515	23.084423	-12.068373	-167.858505
15.2062	-10.043633	157.365967	22.004091	150.92572	-41.707718	17.362217	-12.243673	-173.477615
15.40615	-10.614642	153.174454	22.069435	143.589447	-42.378559	15.691224	-12.518458	-178.900696
15.6061	-11.357181	149.584961	22.06163	135.733765	-41.897175	11.970128	-12.693186	177.00087
15.80605	-12.039773	144.718765	22.136705	127.850685	-40.841152	11.522395	-13.026329	169.831955
16.006	-13.107221	140.143143	22.105831	119.871399	-39.697887	2.403341	-13.690622	162.870621
16.20595	-14.307462	135.631332	22.08387	111.807793	-40.449062	-3.750357	-14.307162	158.862259
16.4059	-16.060463	135.974579	21.992144	103.572685	-39.319584	-7.110613	-14.936346	153.765182
16.60585	-17.030998	138.979202	21.815643	95.833679	-39.262024	-12.423587	-15.399141	149.574081
16.8058	-17.884829	139.845673	21.704361	88.445862	-38.655861	-14.43608	-15.882339	143.243835
17.00575	-19.065546	141.249451	21.602169	80.743515	-38.381966	-19.635029	-16.586325	135.778488
17.2057	-20.691954	143.902863	21.503624	72.743431	-38.663765	-19.571421	-17.545776	126.252045
17.40565	-22.529293	154.082458	21.270817	64.751328	-37.558056	-22.980743	-18.913261	117.068832
17.6056	-23.404181	169.559555	21.025736	57.038315	-36.726913	-33.915005	-20.576689	108.879089
17.80555	-22.660099	-171.060028	20.743559	49.376549	-37.313667	-40.797337	-22.879099	101.737671
18.0055	-19.963928	-165.429535	20.384611	42.55566	-36.928825	-45.845051	-24.326696	99.684845
18.20545	-19.014017	-164.290787	20.174749	35.465118	-36.640339	-48.759815	-26.564001	81.365891
18.4054	-17.875751	-164.676544	19.868996	28.409184	-36.311852	-51.818264	-29.156199	68.129021
18.60535	-17.429127	-167.353134	19.628063	21.494598	-36.299377	-51.240917	-30.464197	24.874428
18.8053	-16.229286	-163.718597	19.217318	14.302868	-35.404182	-55.742802	-32.079067	-25.697025
19.00525	-15.196349	-168.88504	18.801485	8.270216	-36.22213	-66.736183	-32.310757	-57.089699
19.2052	-14.241651	-170.396088	18.345886	2.228594	-34.969265	-72.453323	-30.350752	-94.428543
19.40515	-13.203365	175.974243	18.129187	-0.732524	-37.644642	-82.041023	-39.789135	-38.452961
19.6051	-13.591431	169.681076	18.127254	-7.437132	-37.4076	-78.664803	-28.375948	-42.856323
19.80505	-13.667718	165.145081	17.974709	-13.816348	-37.212654	-74.489929	-24.980955	-47.339954
20.005	-13.768807	161.888245	17.740269	-20.498402	-36.384899	-76.97612	-22.453142	-60.105885
20.20495	-13.742123	157.366837	17.481297	-26.729147	-36.156265	-84.444336	-21.352821	-68.653915
20.4049	-13.826083	152.539368	17.238749	-33.108849	-36.497231	-87.116142	-20.0184	-71.016945
20.60485	-13.895414	149.578552	16.940487	-39.149246	-36.382832	-90.296593	-18.652369	-79.414497
20.8048	-13.874082	144.854507	16.668781	-45.272369	-36.209419	-91.094048	-17.895473	-86.654999
21.00475	-13.78858	140.643143	16.371004	-51.233749	-36.17939	-90.863884	-17.1723	-90.233849
21.2047	-13.855587	135.657272	16.108648	-57.117863	-35.651024	-95.635124	-16.444649	-95.194092
21.40465	-13.691999	131.287003	15.861342	-62.590191	-34.475994	-97.215706	-16.049948	-101.210617
21.6046	-13.710745	125.084389	15.572066	-68.45311	-34.451931	-103.531425	-15.740967	-105.420494
21.80455	-13.692663	119.59568	15.246652	-74.165405	-34.212502	-105.198799	-15.351978	-110.69799
22.0045	-13.378567	111.878746	14.922935	-79.277748	-33.90451	-114.046181	-15.440207	-116.545044
22.20445	-13.045592	105.416107	14.584538	-83.178452	-33.443703	-122.119888	-16.238842	-122.407188
22.4044	-12.765914	94.628639	14.599953	-87.360786	-34.451885	-127.59787	-17.382669	-115.495499
22.60435	-13.157345	86.086586	14.54708	-93.304993	-34.980759	-126.929573	-16.361794	-108.537247
22.8043	-13.237627	77.797638	14.416718	-99.340164	-35.168247	-132.832657	-15.308637	-108.612175
23.00425	-13.26062	69.64537	14.24665	-104.97641	-34.4846	-130.624542	-14.698241	-111.603401
23.2042	-13.12515	61.690083	14.047898	-110.99601	-34.631008	-134.271225	-14.172029	-114.125214
23.40415	-12.868346	53.214779	13.83084	-116.681992	-34.958672	-137.410446	-13.683221	-117.300972
23.6041	-12.634376	45.488304	13.615439	-122.143593	-34.410072	-139.003708	-13.420906	-119.717911
23.80405	-12.361213	37.704994	13.430043	-127.911232	-33.95927	-140.119492	-13.073015	-122.032669
24.004	-12.014009	29.301083	13.245911	-133.719864	-34.062054	-145.5672	-12.809296	-123.78614
24.20395	-11.771087	21.323412	12.998414	-139.13884	-34.2216	-147.145416	-12.642605	-125.90316
24.4039	-11.197206	13.862206	12.875989	-144.6297	-33.127682	-149.505676	-12.552709	-127.524521
24.60385	-10.638947	5.089406	12.681155	-150.548355	-33.018555	-157.422852	-12.278579	-128.282272
24.8038	-10.369615	-2.866413	12.426363	-156.416	-33.747196	-162.238037	-11.833198	-129.792694
25.00375	-9.990881	-8.774962	12.212374	-162.00058	-33.607059	-164.439072	-11.688238	-132.526108
25.2037	-9.407015	-14.488929	12.000215	-167.37146	-33.198441	-166.01886	-11.477063	-134.224274
25.40365	-8.88053	-20.803352	11.811413	-173.099152	-33.30513	-166.84317	-11.314732	-135.542618
25.6036	-8.343392	-27.607601	11.577519	-179.053177	-32.751888	-172.82753	-11.174842	-136.865829
25.80355	-7.807446	-33.848312	11.368873	175.201309	-32.882561	-174.286301	-10.984459	-138.234451
26.0035	-7.380419	-40.446777	11.117414	169.430695	-32.505672	-179.465088	-10.683518	-139.551453
26.20345	-6.954939	-45.763535	10.886125	163.974197	-32.196327	174.103912	-10.505884	-141.350754
26.4034	-6.531925	-52.040768	10.624499	157.748825	-32.523003	170.667603	-10.325617	-142.103088
26.60335	-6.238175	-57.720634	10.324493	152.549667	-32.257759	172.168304	-9.932471	-144.762634
26.8033	-5.942697	-62.161812	10.048429	147.602936	-32.205357	161.316422	-9.840201	-147.231522
27.00325	-5.482747	-67.493088	9.819128	141.870224	-32.388924	159.736496	-9.784476	-147.443115
27.2032	-5.180439	-72.780312	9.612516	136.451218	-31.011463	160.235901	-9.489923	-148.619354
27.40315	-4.784517	-77.251595	9.279493	130.782532	-31.927799	149.670837	-9.33909	-151.104324
27.6031	-4.517552	-82.586639	9.003054	124.936638	-31.229269	148.867813	-9.143675	-152.031189
27.80305	-4.172193	-87.802689	8.703661	118.95462	-32.092773	140.88887	-8.92631	-153.308807
28.003	-3.932978	-92.802147	8.318787	113.950935	-32.721504	133.203842	-8.692411	-155.770447
28.20295	-3.85845	-97.415146	7.952996	108.565796	-32.957073	134.166611	-8.534255	-157.582443
28.4029	-3.645294	-101.107643	7.719211	103.719559	-32.742222	132.518692	-8.479815	-159.494904
28.60285	-3.413313	-104.762611	7.443311	98.262787	-32.576881	132.231247	-8.309426	-161.002029
28.8028	-3.122001	-108.646019	7.250404	92.131798	-31.904354	124.154236	-8.029127	-161.342682
29.00275	-2.787849	-113.757545	6.81698	85.934227	-29.3787	118.196411	-7.469773	-163.508194
29.2027	-2.770697	-119.85347	6.088836	81.04393	-29.848143	93.432915	-6.998744	-168.13678
29.40265	-2.992668	-123.373566	5.877315	78.128983	-33.835781	82.441711	-7.36422	-172.487274
29.6026	-2.802359	-125.385452	5.7696	73.891426	-34.492302	82.094887	-7.619673	-173.26236
29.80255	-2.670368	-129.006973	5.447224	68.386963	-35.36866	90.133209	-7.510829	-174.452087
30.0025	-2.601497	-133.394577	5.149602	63.068192	-35.443863	84.517448	-7.374411	-175.740677
30.20245	-2.522035	-136.797272	4.792674	58.248981	-36.422512	81.604454	-7.186602	-177.505905
30.4024	-2.637926	-140.605499	4.348313	53.925629	-40.237427	59.457924	-7.102255	179.789078
30.60235	-2.707277	-143.025238	3.969941	49.570454	-42.227119	69.560066	-7.091167	178.260651
30.8023	-2.6639	-144.362228	3.811512	45.196568	-43.410095	77.441673	-6.95851	176.210876
31.00225	-2.526237	-147.355728	3.430967	40.929604	-49.926731	173.456116	-6.997902	173.528427
31.2022	-2.413239	-149.185074	2.953586	36.519375	-39.295406	-169.931305	-7.076443	170.205688
31.40215	-2.26614	-150.632217	2.686102	33.494125	-33.339535	-179.509445	-7.433228	167.70314
31.6021	-1.747905	-152.420105	2.737702	31.665216	-29.109045	154.033173	-8.012625	168.361938
31.80205	-1.309195	-157.257629	2.89327	25.327675	-28.070425	123.951889	-7.894888	173.483063
32.002	-1.196653	-162.715027	2.866377	18.140759	-28.742851	102.81974	-7.333258	174.781052
32.20195	-1.304784	-167.340073	2.383368	12.689569	-30.39562	89.808914	-6.86974	173.786011
32.4019	-1.424757	-170.209366	1.905365	6.749063	-32.094402	82.906235	-6.472182	171.792267
32.60185	-1.455764	-173.843109	1.666012	1.823224	-32.794155	77.360405	-6.230686	169.596481
32.8018	-1.722241	-176.282349	1.202785	-1.980099	-37.339748	76.835686	-5.961818	166.803024
33.00175	-1.764387	-176.942703	0.722902	-6.651834	-33.981579	119.904655	-5.921587	164.846893
33.2017	-1.456831	-178.125015	0.75626	-9.038911	-29.711218	109.176643	-6.061675	163.920563
33.40165	-1.094344	178.736679	0.845922	-15.013021	-28.371315	88.631096	-5.757674	164.93898
33.6016	-0.947548	174.459564	0.511726	-23.104458	-29.012878	75.26712	-5.401354	163.310806
33.80155	-0.966294	170.829636	-0.061426	-27.506262	-29.674042	70.206383	-5.189073	161.020325
34.0015	-0.927024	167.805771	-0.346853	-32.298668	-29.416983	70.123726	-4.93408	160.275635
34.20145	-0.911503	164.127914	-0.679586	-37.726276	-28.962458	64.972481	-4.639131	158.137772
34.4014	-0.98503	161.100861	-1.044888	-42.571114	-28.937473	59.203815	-4.260189	156.105255
34.60135	-1.006527	158.41423	-1.358832	-48.338818	-28.50638	57.977493	-3.916987	153.596176
34.8013	-1.000312	156.09082	-1.700998	-52.858685	-27.748022	43.312954	-3.679044	150.904587
35.00125	-0.987439	153.600098	-2.058213	-57.749371	-27.572378	35.886879	-3.508896	147.810211
35.2012	-0.889433	150.133362	-2.287822	-63.730606	-28.550497	25.288408	-3.373182	144.309296
35.40115	-0.831158	147.265106	-2.821527	-69.577965	-29.227577	21.590982	-3.137033	141.764374
35.6011	-0.838678	144.288818	-3.332252	-74.493683	-30.799095	12.799513	-3.017218	138.738495
35.80105	-0.893051	141.442856	-3.826168	-80.125549	-32.238335	15.854695	-2.881074	136.261734
36.001	-0.823135	138.875488	-4.41302	-85.690102	-33.266605	25.441168	-2.871275	133.522964
36.20095	-0.77908	135.706146	-4.830982	-91.05719	-30.971365	33.096886	-2.79743	131.828247
36.4009	-0.723206	132.118256	-5.421212	-96.292641	-29.704992	32.462029	-2.551597	129.201401
36.60085	-0.803842	128.671036	-6.01724	-101.371529	-29.836838	23.12108	-2.306661	125.935928
36.8008	-0.814255	126.191811	-6.562991	-107.265244	-29.014177	12.742549	-2.064728	123.011147
37.00075	-0.81326	122.621758	-7.415507	-113.744576	-28.415138	9.803022	-1.891329	119.202827
37.2007	-0.798025	118.993942	-8.348289	-117.946426	-29.212578	5.155254	-1.770297	115.621254
37.40065	-0.809332	115.130424	-9.130486	-122.464951	-29.359228	-2.996832	-1.686503	111.334724
37.6006	-0.883249	111.75528	-10.158942	-125.860947	-30.438984	-2.992378	-1.669674	107.841789
37.80055	-0.917088	108.097679	-11.326272	-129.293869	-30.416374	5.493267	-1.678842	103.333107
38.0005	-1.028459	104.449364	-12.270754	-131.346054	-29.021139	3.801236	-1.625694	99.274803
38.20045	-1.085611	101.489868	-13.291288	-132.109818	-28.175562	-2.597508	-1.675215	95.403404
38.4004	-1.165706	97.464096	-14.401852	-133.882111	-27.057236	-8.013549	-1.600649	90.846825
38.60035	-1.310165	93.111946	-15.653559	-132.632874	-26.924942	-15.615978	-1.65873	85.979233
38.8003	-1.452515	88.476158	-16.658636	-128.99295	-26.609522	-28.111372	-1.85291	81.081879
39.00025	-1.70007	83.866661	-16.83984	-127.986298	-27.556374	-41.59911	-2.045945	75.203064
39.2002	-1.853913	79.225525	-17.581564	-129.281937	-29.912235	-50.246094	-2.270088	69.891579
39.40015	-2.093808	74.760666	-18.826637	-131.962296	-32.245533	-57.553753	-2.542306	63.126148
39.6001	-2.302371	70.719498	-21.124779	-129.348755	-37.022705	-26.582489	-2.928127	54.802792
39.80005	-2.564329	64.667351	-23.248137	-110.174896	-32.721336	11.180254	-3.714948	45.342392
40	-3.011264	56.370659	-23.650257	-87.482407	-29.30863	20.852654	-5.277873	35.023285
