! Custom MMIC
! 300 Apollo Drive
! Chelmsford MA 01824
! Phone: (978) 467-4290
! Fax: (978) 467-4294
!
! Device: CMD317
! Description: 1-24 GHz Distributed Driver Amplifier
! Package: Die
!
! Port 1 = RF in
! Port 2 = RF out
!
! Vdd=8.0V
! Idd=225mA
!
! Network Analyzer used for data collection								
! Data includes bond wires at RF in and RF out								
! Data taken at T=+25C								
! Data represents typical S-Parameter performace								
! Custom MMIC reserves the right to change this data at any time								
!								
!Freq.	S11	S11	S21	S21	S12	S12	S22	S22
!GHz	dB	Deg	dB	Deg	dB	Deg	dB	Deg
# GHZ S DB R 50								
0.01	-3.2772	-10.005666	12.352921	145.844818	-51.675316	-130.334854	-1.156819	-176.355011
0.25995	-9.401744	-125.436478	13.922799	177.872055	-56.017742	142.645462	-1.956859	150.248337
0.5099	-10.696445	-155.007233	13.661744	160.487274	-58.882404	22.013914	-5.219077	135.397003
0.75985	-11.212362	-168.109192	12.514304	167.284302	-62.330036	-155.983307	-4.695117	127.075951
1.0098	-11.398484	-176.329666	13.880588	162.033401	-56.952541	-146.32785	-6.083169	108.38942
1.25975	-11.6036	177.611542	14.405373	152.950287	-58.332001	178.310593	-7.911724	95.669189
1.5097	-11.749699	172.706039	14.649423	144.360229	-57.048973	133.197678	-9.606675	86.327568
1.75965	-11.889986	168.165619	14.801602	136.171997	-70.687431	162.013687	-11.208473	78.12809
2.0096	-12.087297	164.500931	14.886269	128.146851	-56.675278	108.209778	-12.626641	70.482346
2.25955	-12.310102	160.973785	14.987115	120.136276	-53.183758	101.831581	-14.16926	62.769108
2.5095	-12.39037	157.73999	15.060767	112.359474	-54.412209	117.377403	-15.701966	56.179577
2.75945	-12.599362	155.234756	15.103449	104.537956	-54.114212	101.589851	-17.261305	49.03912
3.0094	-12.7648	152.379822	15.129416	96.699783	-51.640415	77.488258	-18.821459	42.589241
3.25935	-12.922853	150.100967	15.157207	89.080498	-54.567947	76.166992	-20.391863	35.072311
3.5093	-13.050906	147.811081	15.173368	81.493576	-51.116528	67.852539	-22.421698	28.826397
3.75925	-13.225325	145.121262	15.186821	73.713219	-50.278114	76.510834	-24.075546	20.805531
4.0092	-13.355936	142.750946	15.197608	66.241684	-53.945068	62.61412	-25.775068	13.249724
4.25915	-13.497651	140.776978	15.195976	58.630127	-53.136936	50.692333	-27.66781	5.655338
4.5091	-13.489828	138.511246	15.204533	51.289894	-49.104694	38.317249	-29.203962	-2.535349
4.75905	-13.680363	136.445297	15.21828	43.8288	-50.766026	36.364479	-30.783222	-14.447639
5.009	-13.808355	134.170013	15.224895	36.323151	-49.367325	42.054832	-31.67601	-29.430923
5.25895	-13.813091	131.604965	15.221082	29.026592	-47.849369	25.528097	-32.055458	-42.991283
5.5089	-13.965916	128.858414	15.243666	21.606972	-48.138344	19.44161	-31.768637	-56.4422
5.75885	-14.022161	126.241646	15.276238	14.284446	-45.335018	13.438879	-30.286064	-68.766403
6.0088	-14.272543	123.602974	15.297421	6.840877	-46.262699	13.10533	-28.73914	-79.310387
6.25875	-14.415366	120.517761	15.314273	-0.547848	-45.607361	3.304005	-27.846607	-86.366821
6.5087	-14.557247	117.452827	15.357958	-7.881463	-44.280094	2.296881	-25.999372	-95.131248
6.75865	-14.777441	113.480614	15.386032	-15.331298	-46.325615	-4.658445	-24.600191	-101.955139
7.0086	-15.014189	110.029602	15.430091	-22.825552	-43.542465	-8.184414	-23.171173	-108.680496
7.25855	-15.322623	106.979233	15.482482	-30.284113	-44.284302	-21.987738	-21.921728	-116.259529
7.5085	-15.639274	102.739761	15.535604	-37.7841	-43.911579	-21.57518	-20.596052	-122.101074
7.75845	-16.164057	99.109848	15.600551	-45.351597	-43.375805	-22.725052	-19.584869	-129.079956
8.0084	-16.678471	95.402435	15.655252	-53.075642	-43.030369	-39.669529	-18.402914	-137.137726
8.25835	-17.270288	91.705643	15.713855	-60.78751	-41.482063	-37.383896	-17.31303	-144.453232
8.5083	-17.941071	87.795586	15.759849	-68.558479	-41.983185	-53.42128	-16.510691	-152.592804
8.75825	-18.899746	83.320152	15.818184	-76.475655	-42.66048	-60.231487	-15.527564	-160.453308
9.0082	-20.108381	81.300705	15.863397	-84.371674	-40.970295	-62.939388	-14.696682	-169.000656
9.25815	-21.274084	76.312706	15.909825	-92.44603	-41.680687	-73.936508	-13.943741	-177.928055
9.5081	-23.233419	76.912025	15.918891	-100.50425	-40.396671	-79.506355	-13.215569	172.187546
9.75805	-25.300047	78.263611	15.901958	-108.579704	-41.620209	-78.741447	-12.588619	161.440689
10.008	-28.446142	84.251892	15.89074	-116.660034	-39.824898	-87.810013	-11.857378	149.815979
10.25795	-31.118595	105.430428	15.848713	-124.64695	-40.977509	-93.32618	-11.418378	136.818832
10.5079	-30.962748	142.210266	15.778632	-132.484818	-40.924755	-101.684746	-11.047394	122.595352
10.75785	-28.102776	164.380096	15.720056	-139.832474	-39.916813	-108.145027	-10.9553	105.900352
11.0078	-24.819662	172.022736	15.683839	-147.001694	-39.552471	-106.69548	-11.315229	89.182892
11.25775	-22.297174	174.097565	15.739555	-153.962723	-38.617653	-111.590591	-12.197486	71.746017
11.5077	-20.268993	172.251511	15.833763	-161.304321	-37.994358	-119.480194	-13.552881	56.350529
11.75765	-18.566648	168.266937	15.966458	-168.963531	-37.111095	-127.782715	-15.045926	43.202435
12.0076	-17.134644	163.396774	16.082933	-177.027008	-36.977894	-141.846024	-16.416187	33.150013
12.25755	-16.07156	157.427643	16.17705	174.762421	-36.982044	-142.042984	-17.57263	23.066786
12.5075	-15.081401	151.644287	16.242256	166.670731	-36.398651	-149.692993	-18.36499	13.766845
12.75745	-14.251003	145.427353	16.29644	158.428604	-36.863556	-158.570633	-18.844967	3.43962
13.0074	-13.566776	138.768555	16.374849	150.34201	-35.971115	-164.843109	-18.951469	-8.39726
13.25735	-12.917994	132.055054	16.432997	142.125626	-35.937241	-173.355179	-18.706453	-21.941895
13.5073	-12.511342	124.764557	16.508844	134.069504	-34.954544	177.480804	-18.196165	-35.411533
13.75725	-12.239327	118.521004	16.594147	125.835297	-35.237957	169.024429	-17.57637	-51.098206
14.0072	-11.847532	111.028313	16.688435	117.517387	-34.368862	164.167175	-16.571997	-65.710861
14.25715	-11.73523	104.227028	16.817179	109.160591	-34.336456	156.152924	-15.503559	-80.953606
14.5071	-11.658872	97.252563	16.941626	100.634933	-33.893658	150.588791	-14.577633	-95.020882
14.75705	-11.717234	89.630844	17.080528	91.929436	-33.423637	140.119797	-13.588125	-109.170601
15.007	-11.798234	82.56176	17.228025	82.904655	-33.420578	135.432541	-12.676444	-122.893074
15.25695	-12.14642	75.115807	17.354712	73.606453	-32.705662	125.814674	-11.671036	-136.035431
15.5069	-12.562726	68.373657	17.471491	64.184715	-32.659908	121.333618	-10.850645	-148.477158
15.75685	-13.016017	61.354198	17.568171	54.463135	-32.289989	108.367409	-10.087684	-161.347076
16.0068	-13.799572	54.724819	17.640263	44.523876	-32.146236	101.453148	-9.438148	-173.88649
16.25675	-14.840744	48.697174	17.650066	34.463791	-31.60861	90.388008	-8.884816	173.764008
16.5067	-16.000282	44.007698	17.638357	24.36095	-31.464363	83.378685	-8.431138	161.196365
16.75665	-17.414919	41.472717	17.574125	14.293013	-31.277912	74.767181	-8.012879	149.645874
17.0066	-19.301424	40.306988	17.454794	4.278733	-31.208685	67.500931	-7.793467	137.866516
17.25655	-21.206167	45.95816	17.309006	-5.546435	-31.140772	56.392525	-7.573701	126.023834
17.5065	-22.478556	62.33036	17.16431	-15.075609	-31.20093	48.556873	-7.409871	114.194931
17.75645	-22.607859	80.220657	17.000299	-24.451586	-31.174274	39.008713	-7.281497	102.620705
18.0064	-20.914406	92.298683	16.807222	-33.512817	-31.095684	31.286127	-7.239435	90.407349
18.25635	-18.781403	97.226143	16.651209	-42.164639	-31.168921	25.927557	-7.294631	78.478043
18.5063	-16.811026	97.155663	16.552811	-50.461533	-31.123886	17.518166	-7.403139	65.491058
18.75625	-15.203246	93.676186	16.542999	-58.49992	-30.923962	13.565154	-7.623739	51.873501
19.0062	-13.808857	88.183205	16.644112	-66.657112	-30.510593	6.054545	-7.969595	37.768898
19.25615	-12.857699	81.123299	16.871771	-75.268173	-30.352118	-2.168472	-8.530334	21.350733
19.5061	-12.090534	72.264626	17.212093	-84.754387	-29.917555	-9.477894	-9.273733	3.111758
19.75605	-11.620505	63.502731	17.575632	-95.67495	-29.37834	-17.102829	-10.272243	-17.64048
20.006	-11.617743	54.177174	17.884041	-107.892838	-29.174946	-26.500519	-11.778195	-41.200554
20.25595	-12.055181	45.429562	18.050344	-121.177116	-28.336994	-38.805054	-13.47324	-69.95446
20.5059	-12.890448	38.229786	17.978714	-134.693405	-28.647934	-48.769974	-14.933796	-101.861313
20.75585	-14.040935	35.313873	17.753443	-148.428741	-28.453224	-61.335804	-15.761978	-137.29921
21.0058	-15.116659	35.858574	17.377771	-161.644333	-28.768854	-71.509209	-15.475911	-169.896698
21.25575	-15.684715	41.879601	16.904873	-174.196289	-28.955048	-85.070801	-14.581075	164.343353
21.5057	-15.533814	48.789375	16.365509	173.814484	-29.194445	-93.268631	-13.822813	142.94339
21.75565	-14.892092	52.755497	15.785512	162.438553	-29.965425	-104.400047	-12.995634	127.530975
22.0056	-13.66308	55.33173	15.210595	151.844788	-29.985102	-114.420303	-12.359822	114.517761
22.25555	-12.467923	54.51289	14.662653	141.604034	-30.36754	-123.389496	-11.651394	103.264793
22.5055	-11.422945	50.796921	14.17526	132.086227	-30.692133	-129.383652	-11.15526	94.331795
22.75545	-10.476292	45.459427	13.748841	122.651939	-30.959	-136.216095	-10.622247	86.11322
23.0054	-9.790014	38.538067	13.42828	113.323326	-31.320976	-147.419861	-10.217516	77.505394
23.25535	-9.446229	30.940891	13.205504	103.543556	-31.247633	-152.195297	-9.745248	70.593025
23.5053	-9.366538	23.808905	13.002298	93.297005	-31.359575	-161.859726	-9.375611	62.740398
23.75525	-9.563077	16.556715	12.792148	82.327599	-31.380299	-170.048965	-9.122101	55.237576
24.0052	-10.008063	10.562852	12.547549	71.13018	-31.074942	-178.941406	-9.007048	47.902428
24.25515	-10.496037	6.326128	12.230071	59.372208	-31.610136	170.395905	-8.9786	41.104824
24.505099	-11.115399	3.706	11.873947	47.54295	-31.050404	159.336884	-9.012276	35.067543
24.755049	-11.670227	3.443758	11.443924	35.565876	-31.160074	150.134094	-9.064259	29.148935
25.004999	-12.10312	3.691839	10.949599	23.728638	-31.222775	141.411423	-9.165531	23.848679
25.254949	-12.27219	4.977288	10.430471	12.249557	-31.154387	129.375565	-9.34996	19.529951
25.504899	-12.336043	7.952948	9.908431	0.788167	-31.639397	121.000237	-9.579282	15.287106
25.754849	-12.306717	10.481467	9.374575	-10.751431	-31.348181	107.061287	-9.683548	11.858691
26.004799	-11.898456	11.878751	8.790469	-22.01156	-31.906134	96.720673	-9.88261	9.482774
26.254749	-11.356604	13.388511	8.233304	-33.405903	-32.313389	87.737038	-9.948572	7.42565
26.504699	-10.660014	13.11602	7.665161	-44.851753	-32.111599	80.991226	-10.040043	5.215583
26.754649	-10.034226	12.623035	7.064632	-55.811195	-32.626774	71.799454	-10.119062	4.331647
27.004599	-9.51725	11.030729	6.504015	-67.657677	-31.750114	56.13932	-10.069642	3.391496
27.254549	-9.083911	8.324496	5.926442	-78.901726	-33.59824	47.234226	-9.968534	3.349045
27.504499	-8.403277	5.592357	5.291856	-90.339943	-33.182022	35.4902	-9.734344	3.381615
27.754449	-8.000095	3.603167	4.686892	-102.054535	-33.544373	23.392008	-9.649641	3.54422
28.004399	-7.558763	-0.33853	4.031297	-113.788422	-34.534386	17.158773	-9.031699	2.864809
28.254349	-7.139274	-3.648055	3.388792	-125.646927	-34.234585	9.319042	-8.505849	2.40753
28.504299	-6.915581	-6.881555	2.713804	-138.069916	-34.359886	1.774178	-7.967631	0.339656
28.754249	-6.739083	-10.626668	1.99055	-150.384842	-35.380692	-11.654985	-7.338677	-1.777156
29.004199	-6.460101	-13.673813	1.232892	-162.844193	-35.143101	-23.694597	-6.786331	-3.51054
29.254149	-6.298974	-17.210724	0.38193	-175.83342	-36.633266	-31.51527	-6.048968	-7.239809
29.504099	-6.151536	-20.330427	-0.509242	171.4133	-37.144878	-43.235073	-5.543534	-10.70974
29.754049	-5.97674	-23.031725	-1.483716	158.463791	-36.375702	-48.66013	-4.954836	-14.835719
30.003999	-5.85888	-25.944618	-2.503918	145.723297	-36.947105	-59.372486	-4.403646	-19.079411
30.253949	-5.728002	-28.113293	-3.640015	133.419418	-37.926189	-73.798256	-3.950053	-23.384489
30.503899	-5.640937	-30.380114	-4.818358	120.485947	-38.552002	-85.006622	-3.569832	-28.082211
30.753849	-5.538912	-32.660118	-6.032754	108.248833	-39.669106	-91.859772	-3.154184	-32.88644
31.003799	-5.388571	-35.596901	-7.338008	96.259811	-39.471367	-110.444672	-2.856799	-37.79052
31.253749	-5.130801	-37.418316	-8.6963	84.778091	-40.770168	-117.620102	-2.609296	-42.451595
31.503699	-5.092368	-40.004372	-10.097295	73.704674	-43.518929	-115.011566	-2.33072	-47.298592
31.753649	-4.793357	-41.974957	-11.516252	62.859352	-43.435223	-115.860504	-2.166595	-51.947781
32.003599	-4.610104	-44.543205	-12.864603	52.865093	-41.726254	-125.260139	-1.969837	-57.12384
32.253549	-4.492301	-47.386345	-14.375198	44.182877	-50.561073	-136.65361	-1.823119	-61.696232
32.503499	-4.372487	-50.001957	-15.769994	33.621552	-49.738712	-135.443863	-1.731603	-66.745529
32.753449	-4.166318	-52.472168	-17.13269	24.508215	-49.041126	-147.856003	-1.591827	-70.734566
33.003399	-4.05996	-55.381794	-18.502764	15.70991	-52.52301	-157.040192	-1.439923	-75.155403
33.253349	-3.971807	-58.283249	-19.865953	8.233727	-55.017162	-116.739838	-1.471066	-79.899124
33.503299	-3.796261	-61.088573	-21.031982	-1.784636	-46.518284	-127.362793	-1.319941	-82.922035
33.753249	-3.730555	-63.81863	-22.453854	-9.570558	-47.529091	-145.874664	-1.275637	-87.838501
34.003199	-3.578303	-66.008827	-23.652973	-14.964499	-54.786499	173.994827	-1.287063	-91.826347
34.253149	-3.517441	-68.493484	-25.286377	-23.453146	-55.966305	-131.391953	-1.229415	-95.508347
34.503099	-3.398335	-71.262619	-26.527199	-29.98431	-49.812248	-160.001068	-1.198784	-99.512428
34.753049	-3.325466	-74.223557	-27.841331	-38.041988	-62.120808	-137.180679	-1.213399	-103.307976
35.002999	-3.32432	-76.98777	-28.494989	-41.326904	-53.038967	-163.910965	-1.158491	-107.32196
35.252949	-3.170545	-79.844048	-30.16548	-60.333508	-53.030933	-143.953003	-1.135892	-111.040955
35.502899	-3.136114	-82.142708	-30.77879	-63.476471	-51.525349	175.062729	-1.0933	-114.892151
35.752849	-3.097963	-85.479164	-32.156521	-64.702347	-61.404434	-138.92334	-1.200467	-118.289787
36.002799	-3.069894	-87.978973	-33.335072	-75.014938	-46.867203	-114.84034	-1.11787	-122.206566
36.252749	-3.055802	-90.193634	-34.213737	-86.159325	-59.501568	81.856689	-1.089563	-126.121552
36.502699	-2.988548	-93.183495	-34.393658	-88.272514	-57.439213	63.919186	-1.066633	-129.18013
36.752649	-2.982708	-95.887321	-36.483166	-98.988914	-58.257126	-48.535019	-1.118868	-132.571701
37.002599	-2.970053	-98.049744	-37.206505	-105.750069	-49.889576	-107.305382	-1.138936	-136.220123
37.252549	-3.012892	-100.877228	-37.282379	-105.504448	-46.854912	-159.216217	-1.111363	-139.901581
37.502499	-2.858572	-103.815788	-39.678921	-113.449379	-54.417603	-145.521912	-1.119972	-143.889191
37.752449	-2.87723	-105.671455	-42.987507	-90.273079	-51.161224	-5.768378	-1.119861	-146.695038
38.002399	-2.866238	-109.059845	-45.211872	-144.898727	-51.656918	-59.277317	-1.179406	-150.360275
38.252349	-2.91265	-111.507637	-44.479191	-96.504684	-52.995537	-137.163483	-1.116017	-154.32225
38.502299	-2.886203	-113.330559	-44.544773	-138.384048	-55.487595	-103.009605	-1.081756	-157.887543
38.752249	-2.922118	-115.843872	-44.392277	-149.776733	-51.808018	-39.487389	-1.164745	-161.134109
39.002199	-2.933368	-118.671501	-45.022438	-154.031006	-49.449966	-100.228798	-1.162321	-164.353592
39.252149	-2.965896	-121.521896	-43.644894	-163.459702	-58.554268	-53.777058	-1.192634	-168.351654
39.502099	-2.949542	-124.16494	-44.98901	-147.405273	-58.779758	-75.393387	-1.192531	-171.583771
39.752049	-3.016997	-125.682533	-52.615192	148.7444	-48.978313	-129.028015	-1.241625	-175.071701
40.001999	-3.104755	-128.637024	-45.032146	-166.809906	-54.57021	10.599318	-1.215524	-178.232254
40.251949	-3.069494	-131.079132	-48.185936	-119.053703	-56.843918	-35.179379	-1.192805	178.100784
40.501899	-3.145792	-133.441071	-60.655918	-172.044449	-51.647118	-154.915649	-1.191891	174.529724
40.751849	-3.19937	-135.71788	-56.14093	-170.069382	-58.997684	-127.554268	-1.25859	171.148743
41.001799	-3.137973	-138.235535	-47.920418	-147.138519	-51.148193	-93.536331	-1.241198	166.920151
41.251749	-3.179287	-140.667099	-48.20705	177.99971	-62.169617	-115.477501	-1.221885	163.280273
41.501699	-3.20251	-143.466614	-49.229214	163.469284	-54.129551	-25.149109	-1.256384	160.038025
41.751649	-3.215853	-145.866623	-53.362064	-176.895935	-55.187031	-11.357575	-1.280339	156.264725
42.001599	-3.231562	-148.319641	-55.59137	-94.733673	-60.877769	24.616613	-1.275887	152.507935
42.251549	-3.231556	-150.82132	-54.821423	-36.46888	-49.000187	-28.553879	-1.326681	148.386429
42.501499	-3.302154	-154.003586	-56.28167	-47.975258	-58.275143	-104.243927	-1.353269	144.540894
42.751449	-3.364755	-156.694412	-48.495609	-174.478317	-56.238422	-91.879173	-1.335285	140.908249
43.001399	-3.411734	-158.944763	-60.351692	-139.180328	-62.021702	-4.250459	-1.431941	136.646271
43.251349	-3.484233	-161.591385	-51.586864	-145.921768	-48.219818	-141.523376	-1.311136	133.21727
43.501299	-3.510867	-164.372131	-54.072845	-166.348984	-52.701393	-86.607628	-1.33195	129.582184
43.751249	-3.62166	-166.775787	-61.676849	116.616516	-57.9585	-123.793877	-1.450532	125.677345
44.001199	-3.700256	-169.644333	-49.481968	-126.515884	-55.94688	95.256943	-1.43916	122.070557
44.251149	-3.741919	-172.501221	-65.589813	-24.749933	-52.931828	-120.841393	-1.415617	118.200363
44.501099	-3.734365	-174.941208	-63.685116	150.016953	-59.897724	85.955986	-1.454304	114.031303
44.751049	-3.881008	-177.927475	-51.862862	-112.101631	-57.776073	-90.786552	-1.467279	110.801247
45.000999	-3.906934	179.069748	-55.93618	-32.209412	-64.92971	162.503418	-1.420059	106.978401
45.250949	-3.940372	175.843155	-49.615429	-151.572754	-55.447983	-96.898895	-1.558468	102.609688
45.500899	-4.129545	173.293518	-50.879387	-46.347015	-59.249943	170.853363	-1.435413	98.636681
45.750849	-4.159333	170.194504	-47.410698	-131.392181	-58.653275	-16.446581	-1.469318	94.588089
46.000799	-4.17649	167.456467	-54.397148	-108.175667	-55.853962	0.792418	-1.536334	90.32885
46.250749	-4.299279	164.67572	-49.601707	-77.485504	-57.884701	-113.336884	-1.629776	86.530693
46.500699	-4.329134	161.033127	-45.831818	-82.976746	-51.497276	133.950531	-1.627655	83.291779
46.750649	-4.387603	158.73027	-42.661018	-114.137428	-52.144073	-139.168243	-1.58692	78.503815
47.000599	-4.551216	155.619247	-48.040928	-125.985497	-47.918072	-87.211243	-1.608349	74.79882
47.250549	-4.59562	151.559265	-42.987411	-107.543587	-49.960072	-78.91333	-1.612918	71.326904
47.500499	-4.599757	148.93367	-42.027367	-155.721252	-48.483353	-89.592033	-1.664329	67.518829
47.750449	-4.78295	145.197556	-37.779739	-172.23555	-47.764004	-112.939003	-1.57621	63.712196
48.000399	-4.881046	142.259598	-39.111935	-171.490707	-48.313126	-155.264862	-1.606781	59.264351
48.250349	-4.945134	138.975723	-40.165188	-169.145935	-61.143379	40.528091	-1.675559	55.906624
48.500299	-5.02264	135.26474	-36.72765	153.465897	-59.681396	-12.926461	-1.667642	51.382866
48.750249	-5.08163	131.837357	-36.832645	156.92601	-56.937801	-74.821114	-1.657947	47.707531
49.000199	-5.203897	128.092651	-36.886635	115.119469	-48.515701	82.18161	-1.582736	43.738663
49.250149	-5.201674	124.699272	-36.033249	110.019394	-47.298607	-172.731186	-1.59257	40.169357
49.500099	-5.354123	121.600151	-37.79118	95.691971	-57.196693	-100.73317	-1.644983	36.759689
49.750049	-5.394595	116.573364	-34.107632	79.288673	-48.611916	75.489258	-1.657011	32.152618
49.999999	-5.432226	112.943756	-32.692719	51.175938	-49.995483	-12.555585	-1.694954	29.398266
