! Qorvo
! 300 Apollo Drive
! Chelmsford MA 01824
! Phone: (978) 467-4290
! Fax: (978) 467-4294
!
! Device: CMD325
! Description: DC-30 GHz 6-bit Digital Attenuator
! Package: Die
!
! Port 1 = RF1
! Port 2 = RF2
!
! 16 dB State
! 
!
! Network Analyzer used for data collection								
! 								
! Data taken at T=+25C								
! Data represents typical S-Parameter performance								
! Custom MMIC reserves the right to change this data at any time								
!								
!Freq.	S11	S11	S21	S21	S12	S12	S22	S22
!GHz	dB	Deg	dB	Deg	dB	Deg	dB	Deg
# GHZ S DB R 50								
0.01	-14.551582	-0.754728	-19.593594	-0.176091	-19.592976	-0.051638	-23.573114	-0.751359
0.20995	-14.695731	-4.369226	-19.626076	-3.602304	-19.625914	-3.635222	-23.854263	-4.860728
0.4099	-14.791114	-7.956812	-19.648687	-7.09926	-19.655626	-7.07491	-23.998604	-7.21862
0.60985	-14.882747	-11.470366	-19.675714	-10.442965	-19.684546	-10.455563	-24.074972	-10.414331
0.8098	-14.997778	-14.24863	-19.715576	-13.69541	-19.720394	-13.713349	-24.127722	-13.049456
1.00975	-15.070217	-17.171307	-19.75378	-16.913006	-19.753782	-16.948627	-24.146326	-15.382092
1.2097	-15.108432	-20.173784	-19.776255	-20.077141	-19.786228	-20.120499	-24.129759	-18.366488
1.40965	-15.155235	-22.721966	-19.803576	-23.249109	-19.815147	-23.26395	-24.103842	-20.688713
1.6096	-15.196581	-25.37504	-19.825331	-26.376305	-19.834526	-26.364073	-24.096996	-23.354538
1.80955	-15.218559	-28.513529	-19.846355	-29.546684	-19.855015	-29.511488	-23.94075	-25.970478
2.0095	-15.247761	-31.09387	-19.866907	-32.699524	-19.874126	-32.663773	-23.898624	-28.540495
2.20945	-15.238861	-34.071213	-19.89028	-35.805683	-19.899433	-35.780453	-23.854685	-31.053116
2.4094	-15.332821	-36.930706	-19.908607	-38.884151	-19.921669	-38.875679	-23.784506	-33.573124
2.60935	-15.318196	-39.436272	-19.928482	-41.980312	-19.93515	-42.008247	-23.672535	-36.180756
2.8093	-15.292346	-42.578648	-19.940632	-45.090904	-19.95182	-45.144993	-23.604507	-38.726395
3.00925	-15.394855	-45.528446	-19.957151	-48.250359	-19.963514	-48.249779	-23.54076	-41.206459
3.2092	-15.378538	-48.179932	-19.974442	-51.353386	-19.980562	-51.386215	-23.403181	-43.371124
3.40915	-15.393785	-51.104992	-19.997446	-54.431953	-19.9991	-54.523174	-23.328053	-45.639164
3.6091	-15.432088	-53.871525	-20.008287	-57.596439	-20.017361	-57.601158	-23.184711	-47.779739
3.80905	-15.406497	-56.57296	-20.02352	-60.714043	-20.034924	-60.714981	-23.158487	-49.617599
4.009	-15.42056	-59.498459	-20.038038	-63.839474	-20.056112	-63.840408	-22.982506	-51.573895
4.20895	-15.490612	-62.129864	-20.060472	-66.934753	-20.072334	-66.918671	-23.045572	-54.240269
4.4089	-15.488013	-64.749458	-20.07168	-70.039856	-20.089739	-69.954132	-22.978613	-55.74704
4.60885	-15.476095	-67.549309	-20.086414	-73.174568	-20.103992	-73.123482	-22.833605	-58.154362
4.8088	-15.524809	-70.232628	-20.1045	-76.303101	-20.11916	-76.176414	-22.719995	-61.010826
5.00875	-15.55578	-72.840187	-20.129072	-79.386932	-20.136362	-79.31414	-22.81741	-62.743912
5.2087	-15.574073	-75.668579	-20.144415	-82.530716	-20.148727	-82.423462	-22.652266	-65.219505
5.40865	-15.648833	-78.178154	-20.159216	-85.59491	-20.164219	-85.517075	-22.452835	-67.640617
5.6086	-15.674804	-80.602814	-20.177706	-88.693039	-20.179497	-88.601501	-22.482586	-70.267189
5.80855	-15.700216	-83.420509	-20.194809	-91.777596	-20.199644	-91.7174	-22.312931	-72.029083
6.0085	-15.776484	-86.225822	-20.212055	-94.910942	-20.219032	-94.748138	-22.129133	-74.352463
6.20845	-15.859447	-88.650833	-20.227842	-97.963379	-20.233622	-97.892166	-22.074587	-76.573967
6.4084	-15.88975	-91.34288	-20.241684	-101.048241	-20.248104	-101.00135	-21.962637	-78.034515
6.60835	-15.92129	-94.032349	-20.259676	-104.16552	-20.268148	-104.086853	-21.786652	-79.686859
6.8083	-15.995797	-96.62545	-20.278706	-107.252449	-20.287655	-107.171936	-21.59528	-81.556046
7.00825	-16.068251	-99.257263	-20.295101	-110.300629	-20.310736	-110.261208	-21.654392	-83.520905
7.2082	-16.156	-101.562248	-20.307825	-113.406616	-20.322704	-113.317787	-21.535337	-84.603889
7.40815	-16.208118	-104.24382	-20.323677	-116.50531	-20.334087	-116.45105	-21.379026	-86.065659
7.6081	-16.28743	-106.480225	-20.340448	-119.609863	-20.352211	-119.509666	-21.336113	-87.937325
7.80805	-16.266491	-108.976921	-20.360718	-122.728828	-20.374041	-122.650703	-21.369507	-89.297073
8.008	-16.422564	-111.722198	-20.377285	-125.758026	-20.390512	-125.714165	-21.168779	-90.854744
8.20795	-16.532028	-113.642342	-20.397778	-128.844986	-20.413488	-128.742615	-21.078362	-92.231079
8.4079	-16.54668	-115.927124	-20.413851	-131.894821	-20.429026	-131.835541	-21.139164	-93.547897
8.60785	-16.704935	-117.987709	-20.423964	-134.956711	-20.437353	-134.862198	-21.065319	-94.834045
8.8078	-16.767965	-120.602654	-20.43433	-138.007401	-20.45612	-137.935684	-20.973501	-96.112572
9.00775	-16.881325	-123.29866	-20.450378	-141.138138	-20.467121	-141.056335	-21.003244	-97.825394
9.2077	-17.083855	-125.313454	-20.470385	-144.262131	-20.490124	-144.157394	-21.04307	-99.493111
9.40765	-17.186686	-127.146629	-20.484922	-147.32222	-20.497978	-147.217545	-20.949049	-100.022095
9.6076	-17.340895	-129.699112	-20.507601	-150.435928	-20.521038	-150.319534	-20.961241	-101.598663
9.80755	-17.490696	-131.506454	-20.51475	-153.516617	-20.542318	-153.416016	-20.997015	-103.898613
10.0075	-17.648369	-133.812866	-20.538046	-156.562729	-20.552345	-156.544052	-21.050182	-105.535652
10.20745	-17.762749	-137.094254	-20.554724	-159.7276	-20.579302	-159.641495	-20.910696	-107.448158
10.4074	-17.990694	-138.751343	-20.561945	-162.811768	-20.58519	-162.703094	-20.853142	-108.372643
10.60735	-18.112978	-140.073257	-20.579145	-165.876236	-20.605207	-165.809235	-20.932861	-110.936836
10.8073	-18.291357	-143.474442	-20.599327	-168.93042	-20.623537	-168.833191	-20.742723	-111.940475
11.00725	-18.449297	-145.336761	-20.621384	-172.01001	-20.643646	-171.915909	-20.693327	-113.226967
11.2072	-18.615526	-147.610001	-20.63937	-175.118744	-20.646812	-175.05072	-20.476143	-115.567436
11.40715	-18.933458	-150.003052	-20.654085	-178.121353	-20.66445	-178.059158	-20.770678	-115.561111
11.6071	-18.870895	-149.831421	-20.675047	178.832809	-20.68679	178.895844	-20.289471	-117.379799
11.80705	-19.041597	-152.13118	-20.684761	175.78476	-20.697754	175.832825	-20.387058	-117.768448
12.007	-19.387634	-155.801208	-20.706049	172.709427	-20.714453	172.701645	-20.292147	-119.00238
12.20695	-19.709723	-156.827332	-20.720222	169.623505	-20.718525	169.608292	-20.452587	-120.091278
12.4069	-19.744627	-158.192993	-20.736567	166.603195	-20.74584	166.51178	-20.276314	-119.88504
12.60685	-20.115845	-160.447861	-20.744093	163.439056	-20.7432	163.472351	-20.362457	-122.513893
12.8068	-20.339222	-160.405746	-20.755754	160.422546	-20.763819	160.404785	-20.42898	-122.898827
13.00675	-20.582251	-163.765594	-20.764942	157.357239	-20.775394	157.265823	-20.325626	-122.977776
13.2067	-21.110182	-166.064331	-20.783766	154.235428	-20.778944	154.15831	-20.381044	-124.279892
13.40665	-21.486582	-166.164734	-20.811417	151.122238	-20.818302	151.027298	-20.441711	-125.890366
13.6066	-21.660439	-168.60939	-20.817738	148.077133	-20.82045	148.056396	-20.508959	-125.50074
13.80655	-22.024542	-169.84288	-20.822357	145.014679	-20.830366	144.980209	-20.408453	-125.932999
14.0065	-22.397745	-172.618668	-20.841709	141.877945	-20.84667	141.796982	-20.542818	-128.52681
14.20645	-22.820137	-175.262024	-20.859089	138.808762	-20.865879	138.752716	-20.650612	-129.048645
14.4064	-23.051807	-176.398621	-20.869789	135.67836	-20.869051	135.652756	-20.705311	-129.135651
14.60635	-23.585842	-176.769501	-20.88143	132.516632	-20.886478	132.507156	-20.764421	-131.090637
14.8063	-23.90143	179.53273	-20.904562	129.45993	-20.913292	129.406189	-20.782446	-133.055496
15.00625	-24.239445	178.791428	-20.921673	126.367874	-20.934532	126.349091	-20.908966	-133.805328
15.2062	-24.519701	177.296494	-20.940315	123.295746	-20.951057	123.255562	-20.78124	-134.77417
15.40615	-25.245707	175.297668	-20.940983	120.187546	-20.953985	120.218925	-20.759497	-136.36792
15.6061	-25.749544	176.097305	-20.972511	117.090759	-20.989132	117.078827	-20.892626	-137.277023
15.80605	-25.913815	176.167175	-21.007599	114.010475	-21.010578	114.034386	-20.779228	-137.816162
16.006	-26.754211	173.230621	-21.04162	110.999115	-21.055277	111.06282	-20.724033	-139.422668
16.20595	-27.156746	174.537521	-21.039715	107.977837	-21.061834	107.939384	-20.782042	-140.115662
16.4059	-27.799032	175.461243	-21.073996	105.082077	-21.077438	105.116348	-20.857899	-139.661041
16.60585	-29.160038	175.399017	-21.066982	102.055641	-21.082237	102.022179	-20.815556	-139.664597
16.8058	-29.622623	176.335236	-21.062441	99.054649	-21.076784	98.986885	-20.807125	-140.584503
17.00575	-30.003828	176.282516	-21.072834	95.862999	-21.087496	95.914963	-20.917604	-141.166641
17.2057	-30.682358	-178.204315	-21.079924	92.762276	-21.086395	92.760056	-20.92561	-141.463852
17.40565	-32.446911	176.468506	-21.109402	89.572769	-21.129608	89.684525	-21.13278	-140.595276
17.6056	-33.90163	-178.522583	-21.136543	86.674942	-21.142845	86.672668	-21.223682	-142.831039
17.80555	-33.487453	-166.143753	-21.125044	83.739609	-21.140797	83.803909	-21.503748	-141.521561
18.0055	-34.823284	-175.132797	-21.133671	80.528969	-21.145817	80.624191	-21.470804	-142.483475
18.20545	-36.60656	-168.045792	-21.133572	77.436546	-21.140272	77.532501	-21.788744	-143.085556
18.4054	-36.673351	-160.568573	-21.144487	74.302345	-21.15929	74.370537	-21.892712	-143.79184
18.60535	-38.72131	-157.791428	-21.152218	71.217407	-21.175961	71.269882	-22.290554	-144.696518
18.8053	-39.109009	-141.85083	-21.167269	68.042633	-21.200581	68.238129	-22.207167	-146.18721
19.00525	-37.624069	-139.688858	-21.18659	65.048187	-21.200109	65.198677	-22.232956	-148.720688
19.2052	-38.960094	-134.429031	-21.195488	61.873783	-21.213047	62.117825	-22.662769	-149.406784
19.40515	-38.866196	-122.478783	-21.222588	58.718407	-21.229582	58.816742	-22.709366	-149.282578
19.6051	-39.539692	-129.284073	-21.253489	55.77734	-21.255608	55.996101	-22.458878	-152.558121
19.80505	-39.665524	-113.040047	-21.246424	52.540314	-21.258556	52.861645	-22.544039	-152.54187
20.005	-38.644337	-115.249664	-21.283566	49.454224	-21.273407	49.72224	-22.584452	-152.480606
20.20495	-40.283203	-99.377724	-21.304932	46.368275	-21.308599	46.637814	-22.471994	-154.970978
20.4049	-37.569653	-73.858246	-21.325085	43.448277	-21.32992	43.617027	-22.36484	-155.195724
20.60485	-35.45311	-71.741905	-21.332336	40.367516	-21.332777	40.631325	-22.528194	-155.875198
20.8048	-34.258236	-68.265923	-21.336729	37.234787	-21.350594	37.609863	-22.210356	-154.686447
21.00475	-31.670305	-65.429741	-21.361095	34.147923	-21.356133	34.569202	-22.059834	-156.385803
21.2047	-30.636116	-68.2985	-21.344994	31.285692	-21.351835	31.562136	-22.219505	-156.411163
21.40465	-29.34848	-67.346207	-21.325308	27.945061	-21.325825	28.125633	-22.241117	-152.961914
21.6046	-27.933853	-66.657043	-21.364723	24.545252	-21.384577	24.81732	-22.052963	-152.621307
21.80455	-27.127804	-68.706558	-21.43915	21.44379	-21.425171	21.723598	-22.032047	-156.467529
22.0045	-25.998062	-70.579857	-21.48658	18.385843	-21.483797	18.68836	-22.507179	-155.456177
22.20445	-25.891741	-71.144279	-21.52537	15.407171	-21.518017	15.807344	-22.793255	-153.184845
22.4044	-25.312244	-71.072716	-21.524054	12.639667	-21.528311	12.931705	-22.447638	-155.091354
22.60435	-24.72459	-71.783989	-21.542599	9.620054	-21.554195	9.877691	-23.388977	-155.873108
22.8043	-24.087034	-74.628113	-21.570343	6.462502	-21.56748	6.86859	-23.225399	-154.389145
23.00425	-24.183241	-77.398453	-21.620291	3.541788	-21.609934	3.95712	-23.317287	-154.258881
23.2042	-23.751675	-76.21769	-21.613958	0.777857	-21.606058	1.053184	-23.73164	-158.626953
23.40415	-23.100473	-80.089783	-21.602819	-2.207581	-21.601185	-1.878026	-24.167883	-156.299103
23.6041	-23.306366	-84.675598	-21.606085	-5.424629	-21.604994	-5.010361	-23.537926	-155.483109
23.80405	-23.215502	-84.88562	-21.629757	-8.406677	-21.616884	-7.943532	-23.51498	-157.277298
24.004	-22.863558	-87.365929	-21.638725	-11.349037	-21.630369	-10.971932	-23.806761	-162.27446
24.20395	-22.647682	-90.851089	-21.664358	-14.465157	-21.637182	-14.016652	-24.311838	-160.047318
24.4039	-22.512321	-91.20739	-21.670179	-17.405521	-21.679031	-17.045717	-23.68524	-158.591309
24.60385	-22.10799	-93.371689	-21.694349	-20.458782	-21.671324	-19.958172	-23.691319	-161.535095
24.8038	-22.313587	-96.653564	-21.67979	-23.375727	-21.661266	-22.842079	-24.097073	-161.675507
25.00375	-22.137808	-98.843376	-21.692587	-26.407663	-21.670509	-26.003929	-23.723812	-160.24855
25.2037	-21.41592	-97.710045	-21.699728	-29.498379	-21.68342	-29.110325	-23.852833	-161.371689
25.40365	-21.688818	-100.612617	-21.736168	-32.564087	-21.699659	-32.119278	-23.840492	-163.127396
25.6036	-21.34016	-103.269028	-21.725155	-35.56279	-21.717325	-35.135166	-24.380348	-161.49588
25.80355	-21.00234	-104.6175	-21.758806	-38.719242	-21.744177	-38.281693	-24.220064	-156.988907
26.0035	-21.001429	-104.218285	-21.776312	-41.603577	-21.743441	-41.215015	-23.958242	-161.855392
26.20345	-20.816479	-106.365585	-21.779638	-44.564316	-21.758131	-44.221729	-24.721704	-160.656738
26.4034	-20.716125	-108.202271	-21.759604	-47.543808	-21.775768	-47.172325	-25.01194	-158.805969
26.60335	-20.52459	-108.571457	-21.800615	-50.552517	-21.815283	-50.105721	-24.278667	-159.448807
26.8033	-20.495916	-110.522133	-21.791542	-53.521008	-21.758879	-53.281925	-25.040911	-164.863541
27.00325	-20.562082	-111.828888	-21.784046	-56.773743	-21.772797	-56.367775	-25.170893	-162.345001
27.2032	-20.41346	-112.558105	-21.761969	-59.670708	-21.78544	-59.641914	-24.993273	-161.771545
27.40315	-20.334541	-113.931015	-21.80995	-62.568989	-21.788229	-62.307301	-24.815861	-166.006134
27.6031	-20.49589	-113.350578	-21.790468	-65.745674	-21.744644	-65.747025	-25.423891	-166.89769
27.80305	-20.251987	-114.123604	-21.809036	-68.973778	-21.796085	-68.778763	-25.243305	-162.964951
28.003	-20.392878	-119.092941	-21.822531	-72.019028	-21.822336	-71.775635	-24.473913	-165.823196
28.20295	-20.51144	-119.406326	-21.858173	-74.877762	-21.831257	-74.718582	-25.271883	-169.417694
28.4029	-20.327993	-117.955833	-21.897243	-77.846512	-21.85063	-77.675369	-25.325922	-167.7621
28.60285	-20.581297	-121.682701	-21.855209	-80.720909	-21.853298	-80.727928	-24.774111	-163.739441
28.8028	-20.801296	-123.654114	-21.831104	-83.844254	-21.859331	-83.663239	-24.652136	-167.515213
29.00275	-20.485893	-125.267479	-21.835505	-86.844307	-21.815847	-86.807831	-25.241638	-169.440231
29.2027	-20.841631	-128.779633	-21.841616	-90.071396	-21.818987	-90.03231	-25.576277	-163.600601
29.40265	-20.984756	-128.963593	-21.843023	-92.934685	-21.81447	-92.836395	-24.665382	-163.883026
29.6026	-20.836655	-129.101593	-21.843834	-96.406517	-21.84004	-96.35405	-25.635118	-168.432434
29.80255	-20.806694	-129.139313	-21.840372	-99.661201	-21.831394	-99.412949	-26.313343	-162.073822
30.0025	-20.80155	-132.128174	-21.887344	-102.615501	-21.855541	-102.694962	-25.291918	-159.445953
30.20245	-20.653639	-133.986618	-21.937485	-105.575912	-21.917246	-105.598534	-26.008827	-166.55043
30.4024	-20.801874	-133.445312	-21.88059	-108.361008	-21.887268	-108.29081	-26.614994	-164.130768
30.60235	-20.624771	-135.59874	-21.87649	-111.645699	-21.872932	-111.601242	-26.680765	-157.400894
30.8023	-20.816208	-139.525085	-21.844809	-114.742859	-21.87133	-114.699463	-26.886435	-166.165756
31.00225	-20.810976	-137.486542	-21.858063	-118.018059	-21.905758	-117.811935	-27.572678	-169.145874
31.2022	-20.909002	-136.254791	-21.890474	-121.143036	-21.884344	-121.034645	-28.472651	-169.836914
31.40215	-21.401196	-141.581436	-21.876015	-123.928986	-21.902742	-124.016312	-27.690018	-169.428467
31.6021	-21.279928	-142.315582	-21.871578	-127.079994	-21.890942	-127.194817	-27.431145	-170.089737
31.80205	-21.140383	-142.701935	-21.855526	-130.459396	-21.868856	-130.189957	-28.561031	176.881516
32.002	-21.523966	-142.233994	-21.88125	-133.751633	-21.889029	-133.67363	-28.513062	-177.988617
32.20195	-22.167212	-144.74498	-21.890875	-136.601624	-21.887379	-136.588516	-27.935837	178.239822
32.4019	-22.331863	-144.359879	-21.832716	-139.708099	-21.89744	-139.617493	-27.763844	177.985397
32.60185	-21.852167	-144.096634	-21.868025	-143.072739	-21.855396	-142.842651	-28.604416	177.82225
32.8018	-22.24914	-152.196274	-21.883087	-146.156372	-21.889389	-145.983475	-27.46904	177.081085
33.00175	-23.138157	-156.250732	-21.886835	-149.408112	-21.895403	-149.33316	-28.211962	173.867981
33.2017	-23.278273	-151.776382	-21.878155	-152.560104	-21.863794	-152.336166	-28.932068	172.28862
33.40165	-23.342186	-155.541168	-21.868996	-155.662048	-21.84878	-155.468933	-28.904926	-177.320541
33.6016	-24.04056	-162.650284	-21.819069	-158.818802	-21.837111	-158.750824	-28.755812	-179.74791
33.80155	-23.036842	-156.640701	-21.823698	-162.153687	-21.812819	-162.196259	-29.765959	172.08876
34.0015	-23.045975	-164.347504	-21.808222	-165.601364	-21.779535	-165.762192	-30.763905	-176.173126
34.20145	-23.7875	-167.852982	-21.811157	-169.103668	-21.806761	-169.174866	-31.837902	-177.117508
34.4014	-23.930504	-167.570099	-21.888798	-172.500992	-21.877472	-172.353241	-32.151505	176.669052
34.60135	-24.863609	-163.852982	-21.88142	-175.629471	-21.875877	-175.789276	-37.125385	166.557266
34.8013	-24.111258	-164.76535	-21.863493	-178.638214	-21.856836	-178.96228	-38.776863	175.669586
35.00125	-22.9095	-167.180588	-21.892765	178.180954	-21.870047	177.961319	-36.591877	157.992813
35.2012	-25.069433	-175.974197	-21.892832	174.404999	-21.88274	174.374557	-36.038998	123.371262
35.40115	-25.977423	-172.964767	-21.85478	171.22493	-21.869694	171.01973	-50.896156	57.649216
35.6011	-24.850006	-172.640289	-21.914804	167.971405	-21.943506	167.743286	-38.108658	102.377327
35.80105	-25.556259	-169.272827	-21.976339	164.633316	-21.97592	164.40419	-38.846642	109.308037
36.001	-26.638971	-170.663818	-21.977358	161.171814	-21.959087	161.093781	-36.151066	55.120724
36.20095	-26.870781	-173.549805	-22.021091	157.905487	-22.02487	157.59523	-42.668419	58.229183
36.4009	-27.245672	-173.438919	-22.068747	154.44342	-22.036623	154.298264	-40.774391	76.862984
36.60085	-28.610523	-174.589157	-22.060034	151.430206	-22.094648	151.011902	-36.084202	58.442768
36.8008	-31.74431	-168.182571	-22.087662	147.807724	-22.081375	147.540985	-35.720615	33.729687
37.00075	-32.486095	-174.73465	-22.135481	144.717911	-22.138065	144.36026	-43.073765	15.121282
37.2007	-33.463814	173.599976	-22.163609	141.478394	-22.134998	141.180206	-42.293728	82.975052
37.40065	-39.249046	151.609116	-22.171078	138.086151	-22.187973	137.583435	-38.234756	13.502327
37.6006	-37.338516	-178.563339	-22.264864	134.988876	-22.263277	134.644089	-38.495136	-30.446743
37.80055	-40.22628	137.772324	-22.273031	131.835052	-22.294333	131.356201	-43.548588	-62.177189
38.0005	-38.708782	30.75622	-22.295704	128.246414	-22.33354	127.863968	-42.078194	-43.763798
38.20045	-41.112385	49.064556	-22.358831	125.241241	-22.351065	124.682907	-34.690395	-61.016113
38.4004	-39.692951	86.213066	-22.37816	121.865715	-22.41544	121.481491	-33.397282	-81.66301
38.60035	-34.586163	37.327072	-22.442196	118.264984	-22.466585	117.734421	-32.728348	-90.670319
38.8003	-32.583946	4.985948	-22.536705	114.84774	-22.575148	114.368561	-28.457962	-103.031708
39.00025	-39.15641	16.702307	-22.696362	111.320488	-22.737364	110.807625	-24.572304	-114.24572
39.2002	-32.45108	29.107325	-23.031504	107.628609	-23.068819	107.413651	-21.258812	-129.434937
39.40015	-29.77199	19.694614	-23.565647	105.228813	-23.677345	105.313385	-18.220266	-141.221527
39.6001	-32.057766	-3.841131	-24.211733	107.580254	-24.228849	108.008965	-14.64524	-157.517181
39.80005	-31.325554	8.170709	-24.014132	113.967812	-24.079779	115.029823	-11.329515	-179.288742
40	-27.429354	1.737417	-22.301657	119.05764	-22.219013	119.994736	-8.292549	152.482208
