! Custom MMIC Design Services Inc.								
! 300 Apollo Drive								
! Chelmsford MA 01824								
! Phone: (978) 467-4290								
! Fax: (978) 467-4294								
!								
! Device: CMD326								
! Description: DC-18 GHz Low Phase Noise Amplifier								
! Package: Die								
!								
! Port 1 = RF in								
! Port 2 = RF out								
! Vdd=5 V								
! Vgg=3 V								
!								
! Idd=182 mA								
!								
! Network Analyzer used for data collection								
! Data includes bond wires at RF in and RF out								
! Data taken at T=+25C								
! Data represents typical S-Parameter performance								
! Custom MMIC reserves the right to change this data at any time								
!								
!Freq.	S11	S11	S21	S21	S12	S12	S22	S22
!GHz	dB	Deg	dB	Deg	dB	Deg	dB	Deg
# GHZ S DB R 50								
0.01	-25.603243	-177.056381	15.623657	175.455154	-48.618927	57.307022	-12.792922	-9.249584
0.25995	-24.496588	-172.808075	13.024143	165.018188	-61.891628	162.067184	-7.679585	-147.945679
0.5099	-23.68997	176.100983	12.736574	158.9758	-67.702652	-171.582809	-7.370857	-171.100555
0.75985	-23.540182	165.648071	12.72404	152.040466	-60.925308	-120.985962	-7.356027	177.875031
1.0098	-23.751423	157.160385	12.747269	144.273926	-66.082024	-120.673584	-7.501925	169.134811
1.25975	-23.913061	148.55307	12.837076	136.151337	-59.618393	119.446152	-7.627638	162.24234
1.5097	-24.673101	140.280594	12.905504	127.666641	-55.07061	124.413109	-7.827538	155.751129
1.75965	-24.8353	133.751526	13.001544	119.000183	-53.637619	124.070229	-8.077974	150.129517
2.0096	-25.209881	126.319794	13.07458	110.243385	-52.648502	140.583008	-8.364052	144.446487
2.25955	-25.479837	117.622871	13.185905	101.209465	-54.16177	73.642853	-8.690139	138.96315
2.5095	-26.18042	103.988426	13.227677	92.161255	-56.747219	92.418571	-9.090454	133.780823
2.75945	-26.466936	89.095345	13.284335	82.963493	-54.814148	91.957886	-9.495366	128.372009
3.0094	-27.090391	82.412209	13.326607	73.787369	-49.091087	80.093552	-9.957952	124.411705
3.25935	-26.957838	67.069633	13.366652	64.739662	-50.289158	51.133015	-10.451678	119.580658
3.5093	-26.995337	51.724476	13.41718	55.629051	-46.752777	43.828552	-10.942071	115.332176
3.75925	-26.768217	36.12627	13.446929	46.542107	-48.068012	30.762383	-11.438094	112.040367
4.0092	-26.592251	16.172775	13.485549	37.276924	-47.235657	49.428123	-12.0181	107.71067
4.25915	-25.649124	-0.152473	13.504859	28.200081	-46.184849	17.907257	-12.565371	104.698151
4.5091	-25.292694	-17.88076	13.548413	18.933668	-48.633205	6.532225	-13.189017	100.94838
4.75905	-24.712929	-31.500378	13.572629	9.741128	-45.846828	-4.461248	-13.769253	97.456184
5.009	-23.439814	-45.961426	13.600121	0.560883	-44.647701	-5.418878	-14.502111	94.641922
5.25895	-22.781096	-58.256226	13.652317	-8.701324	-44.201897	-4.275783	-15.212252	91.391464
5.5089	-21.746592	-70.749481	13.671338	-17.885078	-45.169273	-29.343225	-16.082649	88.841156
5.75885	-21.010431	-82.210609	13.705256	-27.287128	-44.626198	-32.286503	-16.779602	85.319794
6.0088	-20.48498	-94.203194	13.748318	-36.56234	-45.108688	-31.947939	-17.934093	82.746017
6.25875	-20.041359	-105.421928	13.775471	-46.012463	-45.355755	-50.460842	-18.953373	81.575279
6.5087	-19.861443	-115.421608	13.805127	-55.286926	-41.739319	-52.778957	-20.193304	78.335587
6.75865	-19.373421	-126.533295	13.834167	-64.773354	-40.996494	-60.221851	-21.908562	80.711472
7.0086	-19.677824	-136.556854	13.860586	-74.168144	-41.184052	-73.489372	-22.767147	80.305321
7.25855	-19.663998	-146.694458	13.885973	-83.477409	-41.859776	-75.825485	-24.800714	84.443871
7.5085	-19.86829	-157.303635	13.950675	-92.988976	-41.839706	-84.747078	-26.597513	94.91111
7.75845	-20.165775	-169.446777	13.973932	-102.634232	-42.558563	-89.972351	-27.137796	106.59095
8.0084	-20.790386	177.286133	13.993303	-112.024666	-42.222858	-100.621346	-27.574518	119.84713
8.25835	-21.569874	165.703156	14.048336	-121.607841	-43.022953	-118.636467	-26.366339	136.089828
8.5083	-22.44837	150.681122	14.073435	-131.301956	-42.911098	-123.46357	-24.927082	144.240524
8.75825	-23.452776	134.897705	14.113517	-140.811615	-41.354996	-132.369339	-23.980219	148.031891
9.0082	-25.192806	117.127602	14.14541	-150.480942	-42.308296	-134.369354	-22.225555	150.165726
9.25815	-26.732216	91.8172	14.213426	-160.065216	-41.401054	-139.070999	-20.921413	148.895996
9.5081	-27.596045	58.311375	14.26899	-169.74115	-41.641338	-144.410004	-19.81572	146.836075
9.75805	-27.207973	18.706518	14.313122	-179.696121	-40.588623	-146.558777	-19.205513	144.329132
10.008	-25.524466	-12.543348	14.380418	170.565689	-41.58036	-163.608627	-18.45455	140.529388
10.25795	-23.214325	-33.076378	14.433148	160.58461	-41.355419	-167.263443	-18.246513	135.950821
10.5079	-20.726778	-53.050468	14.49376	150.463089	-39.568123	-175.831772	-17.945642	130.876846
10.75785	-19.23138	-66.268005	14.566996	140.397293	-40.085419	171.416748	-17.545195	124.136909
11.0078	-17.899975	-79.466103	14.624973	130.306747	-39.489071	168.063217	-17.634443	117.819237
11.25775	-16.617012	-92.755234	14.705698	120.014771	-39.345436	164.602737	-17.880358	112.159958
11.5077	-15.719536	-106.291161	14.761149	109.572464	-38.876293	159.74144	-18.240545	105.658501
11.75765	-15.107326	-118.575699	14.827971	99.080101	-39.148788	146.527771	-18.434994	98.328758
12.0076	-14.471913	-130.9431	14.874907	88.328476	-38.683361	133.796753	-19.352762	92.362694
12.25755	-13.958525	-143.151154	14.930376	77.624619	-38.891026	136.718552	-20.103354	87.953789
12.5075	-13.613027	-156.190506	14.949205	66.868309	-38.381996	131.144928	-21.587528	83.257599
12.75745	-13.556347	-167.948029	14.993546	55.98381	-38.065784	125.909576	-23.594393	77.555435
13.0074	-13.41991	179.666367	14.99355	45.09211	-38.190632	103.580727	-26.548729	83.614479
13.25735	-13.626602	165.940506	15.018468	34.137539	-36.935246	101.64283	-29.344557	99.702194
13.5073	-13.996099	152.791489	15.028403	23.025648	-38.194405	92.651688	-31.20776	145.737473
13.75725	-14.438684	140.177109	15.030471	12.200972	-37.134357	83.587608	-26.596951	173.111389
14.0072	-15.250845	124.515106	15.051288	1.059077	-36.324749	76.683167	-23.03347	175.813232
14.25715	-16.306711	108.622337	15.079368	-10.029146	-36.990433	69.610283	-20.535164	176.200272
14.5071	-17.97241	90.705978	15.069403	-21.154472	-37.422386	58.865963	-18.104708	171.164368
14.75705	-19.757273	69.118958	15.120975	-32.137489	-36.472137	50.613739	-16.435081	163.286163
15.007	-21.762453	37.429665	15.190985	-43.686256	-36.226097	48.027935	-15.202626	156.613724
15.25695	-23.34339	-8.600387	15.274394	-55.073936	-36.647236	36.974388	-14.095477	149.055634
15.5069	-22.459202	-57.154804	15.392928	-66.7826	-35.756031	24.078634	-13.266891	139.264786
15.75685	-19.717817	-91.123184	15.513868	-78.951698	-34.657581	18.206684	-12.81823	130.313766
16.0068	-16.930719	-117.461678	15.624875	-91.604225	-34.492756	6.097092	-12.450684	122.180473
16.25675	-14.759441	-140.632401	15.733704	-104.699799	-33.916969	-6.009531	-12.299497	113.228561
16.5067	-13.173974	-160.812164	15.763145	-118.027351	-34.313339	-16.481352	-12.623528	103.955055
16.75665	-11.795485	-179.061188	15.756511	-131.781586	-33.966732	-25.413446	-13.003566	97.821678
17.0066	-10.810197	162.43132	15.704332	-145.65152	-33.960506	-39.29974	-13.711845	91.82222
17.25655	-10.111296	144.405655	15.636423	-159.503052	-34.121067	-50.13438	-14.785336	86.877892
17.5065	-9.893394	127.166832	15.463875	-173.596664	-33.268093	-59.546928	-16.402149	88.802979
17.75645	-9.818356	109.032318	15.287627	172.846329	-33.892212	-73.672874	-17.826862	95.181862
18.0064	-10.126916	89.609093	15.079751	158.978455	-33.967564	-88.417549	-18.56315	111.16153
18.25635	-10.959094	68.56945	14.901083	145.604904	-33.621342	-97.955925	-17.009035	129.547394
18.5063	-12.366581	44.819073	14.790182	132.301437	-33.568363	-105.735291	-14.65499	133.737259
18.75625	-14.278701	16.562981	14.779665	119.183426	-33.483677	-120.145973	-12.396549	132.187332
19.0062	-16.183466	-27.597198	14.892466	104.770241	-33.040596	-125.840851	-10.581674	127.543938
19.25615	-15.826524	-84.56942	15.076172	89.311218	-33.248878	-145.484283	-9.122486	119.26812
19.5061	-12.957278	-132.048584	15.226878	72.374435	-31.983881	-160.19368	-8.200457	109.551178
19.75605	-9.882424	-164.945175	15.275937	53.704208	-32.219643	-178.529922	-7.676818	100.81002
20.006	-7.472125	170.170227	15.145694	33.972889	-32.100674	169.319031	-7.408401	92.820824
20.25595	-5.747514	148.429306	14.851569	13.19932	-31.76466	151.212799	-7.566977	85.401726
20.5059	-4.491303	129.098511	14.252719	-8.176397	-32.667786	135.313461	-7.854063	81.91906
20.75585	-3.606765	112.107803	13.462629	-30.079369	-32.44125	118.465157	-8.054955	82.113892
21.0058	-3.066404	96.898079	12.32896	-51.651371	-33.090664	95.943077	-7.812238	83.442734
21.25575	-2.809199	82.963333	10.950232	-73.135307	-33.506927	79.719452	-7.132597	85.412216
21.5057	-2.816392	71.063278	9.271752	-94.116821	-34.856361	59.021385	-5.864314	85.222763
21.75565	-2.84803	61.403187	7.368929	-113.340874	-36.21796	43.482655	-4.683036	80.945091
22.0056	-2.928763	52.500626	5.28441	-131.56842	-36.932262	21.835138	-3.791145	74.718491
22.25555	-3.006027	44.753281	3.062933	-147.89093	-37.827988	10.202796	-3.078164	68.404533
22.5055	-3.100284	38.469982	0.853902	-162.349121	-41.745197	9.367141	-2.468156	61.383381
22.75545	-3.090431	32.707848	-1.358195	-175.894882	-41.995258	-11.43611	-2.138262	53.616348
23.0054	-2.912109	26.191881	-3.637619	171.666183	-43.425575	-19.864868	-1.846639	47.391106
23.25535	-2.890115	20.628845	-5.796086	160.711975	-42.913296	-26.035313	-1.571337	41.409389
23.5053	-2.734294	15.512037	-7.912285	149.886154	-47.619259	-28.744343	-1.488976	34.490055
23.75525	-2.651032	10.192284	-9.97355	140.912979	-46.949253	-41.295788	-1.359235	29.161388
24.0052	-2.600102	5.468656	-11.91781	132.066528	-47.223324	-43.793579	-1.191078	24.303732
24.25515	-2.495735	0.918266	-13.875329	123.456497	-52.391281	-56.558529	-1.122952	18.95463
24.505099	-2.313131	-3.79266	-15.82585	115.737389	-46.549248	-42.110203	-1.089042	14.226991
24.755049	-2.257217	-8.602564	-17.61128	108.406715	-49.651207	-80.310394	-1.008817	10.31762
25.004999	-2.224855	-12.487847	-19.240688	101.619743	-53.830326	-3.792441	-0.988875	5.580303
25.254949	-2.069162	-16.662943	-21.104177	94.586105	-49.345692	-85.202301	-0.968508	1.627766
25.504899	-1.993221	-21.444836	-22.774714	88.854279	-49.262432	-88.65696	-0.950286	-2.111945
25.754849	-2.003766	-25.002312	-24.598715	83.037643	-49.255257	-75.496773	-0.908801	-6.344977
26.004799	-1.910453	-28.879946	-25.69841	72.977325	-75.69194	-160.551361	-0.932028	-10.602874
26.254749	-1.823513	-33.111431	-27.724722	68.397827	-55.743305	-126.029335	-0.960813	-13.9591
26.504699	-1.857913	-37.431129	-28.213692	63.657032	-51.231613	-82.768044	-0.87107	-18.029783
26.754649	-1.679842	-40.165802	-32.906948	57.976669	-46.975292	-29.883904	-0.932269	-21.973267
27.004599	-1.63568	-44.171635	-30.645046	58.267372	-46.380798	-139.401672	-0.900564	-25.550756
27.254549	-1.654971	-47.380569	-33.007286	38.798565	-50.087395	-70.321747	-0.949621	-28.696171
27.504499	-1.530679	-51.120735	-36.222366	49.136379	-42.009308	-128.624512	-0.882504	-32.982021
27.754449	-1.473253	-54.141087	-34.259293	42.751095	-49.526657	149.970871	-0.895653	-35.802494
28.004399	-1.542726	-57.309681	-35.896095	9.806665	-46.217918	89.802498	-0.840622	-37.894165
28.254349	-1.545615	-60.14703	-37.391125	44.654934	-46.149792	-52.166	-0.774587	-41.488514
28.504299	-1.432245	-64.30127	-39.506859	73.636497	-48.63036	-10.751553	-1.029928	-43.898354
28.754249	-1.47498	-66.962837	-37.242085	35.460884	-57.906147	107.448952	-0.863	-46.925053
29.004199	-1.40549	-69.29361	-44.452839	36.215958	-45.784435	-71.243317	-0.837936	-49.966808
29.254149	-1.394114	-71.828995	-45.156902	-4.506899	-51.454693	72.905258	-0.958704	-52.073475
29.504099	-1.306276	-75.169968	-41.486217	-19.833366	-44.826653	31.717079	-1.090772	-54.401848
29.754049	-1.442173	-77.814445	-41.916752	12.665715	-46.076443	68.694611	-0.906467	-58.086418
30.003999	-1.418745	-80.238068	-44.200985	-86.212646	-43.240768	60.498173	-1.08198	-60.867073
30.253949	-1.429328	-83.956947	-51.843494	-9.857184	-49.668633	-168.09436	-0.980403	-63.538414
30.503899	-1.143036	-86.309486	-42.57341	-35.241959	-45.516361	-57.762138	-0.961121	-66.090919
30.753849	-1.220707	-88.319725	-42.527126	-17.98	-41.846123	-104.306892	-0.993005	-69.108841
31.003799	-1.176018	-91.67543	-52.610458	-125.949524	-62.180878	-79.089058	-1.175137	-71.449509
31.253749	-1.421433	-94.408257	-52.537949	-123.93605	-41.307175	-30.645658	-0.944252	-74.733177
31.503699	-1.19998	-96.031738	-57.448868	-87.949356	-43.923264	-8.527579	-0.925288	-76.407486
31.753649	-1.118387	-97.24501	-52.42688	89.068771	-46.93388	-24.644451	-1.032806	-78.588104
32.003599	-1.107903	-100.897079	-49.127842	0.064557	-43.99094	137.131027	-1.048977	-81.766251
32.253549	-1.175318	-102.912659	-44.097565	-66.969757	-52.62151	-46.259682	-1.153917	-83.957787
32.503499	-1.161322	-104.943253	-53.819328	-151.802017	-47.738121	49.297916	-0.97688	-85.882935
32.753449	-1.167187	-108.164116	-39.694298	68.533966	-50.481819	-32.465328	-0.867427	-88.949142
33.003399	-1.320986	-109.045532	-42.344482	-29.086147	-42.481003	-40.857826	-1.084463	-90.254112
33.253349	-1.321274	-111.50444	-52.95068	0.443856	-55.881699	-120.188538	-1.08906	-91.10363
33.503299	-1.46661	-114.603371	-42.903042	-55.666462	-49.910515	152.532623	-0.873215	-93.968361
33.753249	-1.328259	-116.509445	-51.66396	21.416807	-52.958042	52.723141	-1.043079	-96.937393
34.003199	-1.208077	-119.25943	-46.66605	78.596298	-50.47031	98.252953	-1.135186	-99.635193
34.253149	-1.13723	-122.639549	-55.607319	80.067535	-54.287861	26.334248	-0.954054	-102.349968
34.503099	-1.287151	-123.431351	-43.368729	-2.62315	-43.376686	57.066982	-1.018409	-104.359337
34.753049	-1.239555	-125.183136	-45.164879	-19.545139	-44.949085	-38.531452	-0.985783	-105.931854
35.002999	-1.165964	-128.357483	-43.402168	-2.590717	-45.597015	-52.464802	-1.109108	-108.933968
35.252949	-1.342075	-131.51297	-40.515568	-163.812317	-50.929394	107.197296	-1.036943	-111.68708
35.502899	-1.311295	-132.19046	-44.876194	72.962364	-43.996925	109.117828	-1.132162	-113.838043
35.752849	-1.192378	-133.547379	-44.439465	50.361034	-42.044563	-8.459504	-1.124755	-114.68586
36.002799	-1.014136	-137.042892	-38.417156	-55.934284	-47.736168	-0.447318	-1.32985	-117.134598
36.252749	-1.272981	-139.316208	-47.41346	64.022255	-42.712345	26.12151	-1.130338	-119.65136
36.502699	-1.20434	-139.272171	-47.052616	-127.998749	-38.803318	-117.971542	-0.999019	-121.024132
36.752649	-1.233158	-143.660934	-52.215572	105.461494	-44.996353	-67.602211	-0.901502	-122.36869
37.002599	-1.301982	-144.785614	-45.147861	-88.178886	-45.656387	-129.143265	-1.13792	-124.465836
37.252549	-1.043538	-146.738907	-48.339729	35.021065	-51.733551	-2.211438	-1.089986	-126.752129
37.502499	-1.377734	-151.405838	-44.370049	-17.653473	-47.682297	156.107758	-1.026811	-129.238739
37.752449	-1.252476	-151.71402	-45.329937	101.243042	-39.074524	-176.823181	-1.219142	-130.326614
38.002399	-1.242231	-153.948532	-40.883671	92.122841	-42.431599	-70.83461	-1.05146	-134.331268
38.252349	-1.280352	-156.264053	-40.237587	-116.848862	-36.239769	21.481104	-1.128015	-135.042801
38.502299	-1.481058	-159.624847	-47.831192	-99.919426	-48.889107	-16.5907	-1.178866	-138.087997
38.752249	-1.315207	-161.044388	-46.465359	53.738518	-40.610615	161.130386	-1.354999	-141.081802
39.002199	-1.287802	-163.895554	-37.808762	-62.607742	-41.68581	151.657227	-1.044281	-142.066696
39.252149	-1.375956	-165.938873	-42.90839	-91.31617	-41.963604	-136.453323	-1.182743	-145.272369
39.502099	-1.425971	-167.462143	-53.984581	-7.102161	-38.543442	134.474854	-1.301484	-145.129166
39.752049	-1.36857	-170.432053	-51.031219	149.094345	-34.545094	-124.649185	-1.375171	-149.176392
40.001999	-1.274447	-172.141235	-40.651726	119.182076	-43.736977	-111.411781	-1.183153	-150.609772
40.251949	-1.350499	-175.020538	-42.607277	94.588654	-47.115185	83.532913	-1.191133	-152.574936
40.501899	-1.381392	-176.822372	-45.07336	-109.315804	-57.674225	-152.541245	-1.196015	-154.916504
40.751849	-1.304908	-179.201019	-44.240639	-2.799544	-52.179512	-89.670456	-1.152809	-157.029724
41.001799	-1.499458	178.415237	-37.632915	-139.656235	-49.321838	95.604652	-1.223845	-159.104202
41.251749	-1.303286	175.384781	-45.529484	15.358857	-51.775867	30.264168	-1.195543	-160.285751
41.501699	-1.385398	172.318649	-55.030151	-171.072739	-45.272545	139.991669	-1.285548	-163.709763
41.751649	-1.486855	171.2715	-55.582035	-40.326424	-45.002487	-78.000122	-1.166785	-166.351746
42.001599	-1.597086	168.231339	-54.806911	179.017242	-54.388721	100.120293	-1.301777	-168.273361
42.251549	-1.391293	166.075455	-46.99979	13.722921	-47.432259	111.837601	-1.171589	-169.816879
42.501499	-1.602393	162.199677	-36.404072	83.03595	-58.173489	142.124329	-1.158219	-173.070496
42.751449	-1.592906	160.389542	-44.261841	53.440006	-44.030636	120.808662	-1.491777	-174.089691
43.001399	-1.510897	157.172363	-39.727047	-70.83873	-47.215736	162.22525	-1.253872	-176.496109
43.251349	-1.539512	155.163528	-41.172974	105.644279	-39.942654	90.804657	-1.247814	-179.922546
43.501299	-1.838808	153.131897	-39.608532	112.248894	-48.390423	4.390135	-1.510097	177.86113
43.751249	-1.707605	150.890442	-39.443764	-42.786354	-38.832001	29.841454	-1.500801	177.360413
44.001199	-1.841129	147.819489	-34.140381	-76.304001	-37.845127	71.604088	-1.456319	172.238998
44.251149	-1.761648	146.043686	-39.822483	-63.880795	-41.570099	-12.64784	-1.748365	170.137894
44.501099	-1.493153	142.925797	-35.651287	160.917969	-45.303738	149.63765	-1.635841	169.500626
44.751049	-1.778001	140.37027	-43.378231	-106.236443	-37.153442	-73.408691	-1.664546	165.927078
45.000999	-1.941335	137.841522	-45.819496	-157.040466	-39.574253	-83.608124	-1.479941	164.199203
45.250949	-1.488013	134.278717	-50.93568	-44.792194	-56.631729	104.843277	-1.778097	162.992065
45.500899	-1.7211	132.03035	-40.143787	-69.555786	-43.603691	-101.801552	-1.70458	159.454178
45.750849	-1.800929	129.220535	-40.739353	-96.25885	-46.720577	-177.807785	-1.641619	156.670456
46.000799	-1.472869	126.405159	-43.138775	67.257965	-48.332718	-70.518806	-1.585628	155.414551
46.250749	-1.625784	122.111732	-40.936798	-174.240326	-42.451183	-11.470975	-1.48571	152.299805
46.500699	-1.895447	118.831902	-45.925739	95.578026	-40.072636	-30.73707	-1.826062	149.847961
46.750649	-1.743116	116.220741	-35.103092	77.156479	-34.192516	-93.050911	-1.541067	148.468994
47.000599	-1.68754	113.014389	-35.952847	-8.879543	-35.470207	-134.892197	-1.602967	145.164627
47.250549	-1.620042	111.629379	-36.817657	84.355789	-42.272156	135.309616	-1.515255	142.773361
47.500499	-1.684707	108.248459	-37.832535	132.625641	-32.829376	152.058319	-1.514569	140.776291
47.750449	-1.706377	103.259537	-51.079086	76.560738	-51.767712	173.172165	-1.479938	137.331375
48.000399	-2.193603	102.3638	-44.939507	108.827782	-32.407345	-99.46286	-1.62814	135.641708
48.250349	-1.81056	98.156898	-39.84333	-138.090195	-38.217636	-137.987656	-1.567516	130.825745
48.500299	-1.711442	96.010147	-48.640823	57.12188	-34.320774	-33.793968	-1.550219	128.744614
48.750249	-1.60827	90.161446	-36.972858	-143.894516	-39.890892	128.007156	-1.531586	126.427345
49.000199	-1.869629	89.014633	-55.759369	166.436417	-38.008102	-120.195969	-1.904417	122.460472
49.250149	-1.937088	84.615761	-42.722836	35.271057	-47.885551	-172.642487	-1.863915	120.274834
49.500099	-2.111398	79.751488	-38.262264	-35.429165	-47.656582	164.630478	-1.946249	115.812584
49.750049	-1.850041	77.740494	-38.70153	46.065948	-42.685349	12.320621	-1.381872	111.953255
49.999999	-1.551471	75.881294	-43.075771	-6.327445	-36.948505	92.427689	-1.619038	109.587288
