Altium Designer Pick and Place Locations
C:\Design\ICQ-2198_QPD-1016L\Gerber\Pick Place for QPD1016L-4000(B).txt

========================================================================================================================
File Design Information:

Date:       15/01/20
Time:       10:15
Revision:   Not in VersionControl
Variant:    No variations
Units used: mil

Designator Comment        Layer    Footprint                       Center-X(mil) Center-Y(mil) Rotation Description                                          
C7         DNP            TopLayer CAP_(0805)_IPC                  -304.800      320.600       90       "Capacitor, Generic 0805 (2012 Metric)"              
C8         DNP            TopLayer CAP_(0805)_IPC                  -304.800      -320.600      90       "Capacitor, Generic 0805 (2012 Metric)"              
C5         DNP            TopLayer CAP_(0805)_IPC                  -1036.312     55.260        90       "Capacitor, Generic 0805 (2012 Metric)"              
C6         DNP            TopLayer CAP_(0805)_IPC                  -1036.951     -54.000       90       "Capacitor, Generic 0805 (2012 Metric)"              
C13        4.7pF          TopLayer CAP_(0805)_IPC                  600.000       230.000       180      "Capacitor, Generic 0805 (2012 Metric)"              
C18        47pF           TopLayer CAP_(0805)_IPC                  663.079       647.110       180      "Capacitor, Generic 0805 (2012 Metric)"              
C20        3.3pF          TopLayer CAP_(0805)_IPC                  880.000       485.000       270      "Capacitor, Generic 0805 (2012 Metric)"              
C31        1.0F          TopLayer CAP_(1206)_IPC                  880.000       380.000       270      "Capacitor, Generic 1206 (3216 Metric)"              
C14        4.7pF          TopLayer CAP_(0805)_IPC                  600.000       -230.000      180      "Capacitor, Generic 0805 (2012 Metric)"              
C28        220F          TopLayer CAP_RADIAL_CAN_18x16.5          1536.745      1250.000      360      "CAP 220UF 20% 50VG-CASE(10.3X10.3MM)"              
C21        1.0F          TopLayer CAP_(1206)_IPC                  977.000       486.451       270      "Capacitor, Generic 1206 (3216 Metric)"              
C27        220F          TopLayer CAP_RADIAL_CAN_18x16.5          512.000       1569.000      180      "CAP 220UF 20% 50VG-CASE(10.3X10.3MM)"              
W1         "CURRENT LOOP" TopLayer RAD-0.2                         1571.500      567.000       90       "Jumper Wire"                                        
U1         QPD1016L       TopLayer NI780                           -0.500        0.000         270      "QPD1016L - Eared Package"                           
RFOUT      =Value         TopLayer CONN_HS_StripLine_LAUNCH_Male   1937.000      0.000         180      "Connector, Male, Series 'N', StripLine, Launcher"   
RFIN       22648797       TopLayer CONN_HS_StripLine_LAUNCH_Female -1941.000     -1.000        360      "Connector, Female, Series 'N', StripLine, Launcher" 
C25        1.0F          TopLayer CAP_(1206)_IPC                  -1046.840     1618.912      270      "Capacitor, Generic 1206 (3216 Metric)"              
C24        100nF          TopLayer CAP_(1206)_IPC                  -895.610      1618.912      270      "Capacitor, Generic 1206 (3216 Metric)"              
R3         6.04           TopLayer RES_(0805)_IPC                  -1520.710     0.000         0        "Resistor, Generic 0805 (2012 Metric)"               
R2         "10 Ohms"      TopLayer RES_(0805)_IPC                  -793.650      94.880        90       "Resistor, Generic 0805 (2012 Metric)"               
R1         390            TopLayer RES_(0603)_IPC                  -1338.090     -100.000      0        "Resistor, Generic 0805 (2012 Metric)"               
L1         4.7nH          TopLayer IND_(0805)_IPC                  -1277.525     0.000         0        "Inductor, 5% SMD"                                   
C26        220F          TopLayer CAP_RADIAL_CAN_10x10.2          -1566.600     1002.450      90       "CAP 220UF 20% 50VG-CASE(10.3X10.3MM)"              
C23        100pF          TopLayer CAP_(0805)_IPC                  -388.800      1260.240      180      "Capacitor, Generic 0805 (2012 Metric)"              
C22        47pF           TopLayer CAP_(0805)_IPC                  -388.800      1150.240      180      "Capacitor, Generic 0805 (2012 Metric)"              
C17        56pF           TopLayer CAP_ATC_800B_CASE               1728.520      0.000         0        "Capacitor, Generic"                                 
C16        1.5pF          TopLayer CAP_ATC_800B_CASE               1585.000      -93.171       90       "Capacitor, Generic"                                 
C15        1.2pF          TopLayer CAP_ATC_800B_CASE               1424.000      90.000        90       "Capacitor, Generic"                                 
C12        3.3pF          TopLayer CAP_(0805)_IPC                  600.000       -280.000      180      "Capacitor, Generic 0805 (2012 Metric)"              
C11        3.3pF          TopLayer CAP_(0805)_IPC                  600.000       280.000       0        "Capacitor, Generic 0805 (2012 Metric)"              
C10        10pF           TopLayer CAP_(0805)_IPC                  -360.000      -320.600      90       "Capacitor, Generic 0805 (2012 Metric)"              
C9         10pF           TopLayer CAP_(0805)_IPC                  -360.000      320.600       90       "Capacitor, Generic 0805 (2012 Metric)"              
C4         2.7pF          TopLayer CAP_(0805)_IPC                  -1144.450     -55.770       90       "Capacitor, Generic 0805 (2012 Metric)"              
C3         2.7pF          TopLayer CAP_(0805)_IPC                  -1144.450     55.770        90       "Capacitor, Generic 0805 (2012 Metric)"              
C2         27pF           TopLayer CAP_(0805)_IPC                  -1400.590     0.000         0        "Capacitor, Generic 0805 (2012 Metric)"              
C1         27pF           TopLayer CAP_(0805)_IPC                  -1640.830     0.000         0        "Capacitor, Generic 0805 (2012 Metric)"              
