#
#Component attribute names
#
@0 .comp_mount_type
@1 .comp_height

# CMP 0
CMP 1 0.71 1.105 90 N R13 0 ;0=1,1=0.0000
TOP 0 0.71 1.105 90 N 1 1 R13-1
TOP 1 0.71 1.0341339 90 N 44 2 R13-2
#
# CMP 1
CMP 1 0.65 1.2958661 90 N R12 150K ;0=1,1=0.0000
TOP 0 0.65 1.2958661 90 N 49 3 R12-1
TOP 1 0.65 1.225 90 N 1 2 R12-2
#
# CMP 2
CMP 1 0.65 1.0341339 270 N R7 Res2 ;0=1,1=0.0000
TOP 0 0.65 1.0341339 270 N 28 16 R7-1
TOP 1 0.65 1.105 270 N 1 3 R7-2
#
# CMP 3
CMP 1 0.765 1.105 90 N C8 empty_part_name ;0=1,1=0.0000
TOP 0 0.765 1.105 90 N 1 0 C8-1
TOP 1 0.765 1.0341339 90 N 51 65 C8-2
#
# CMP 4
CMP 1 1.24 1.175 90 N C3 1_uF ;0=1,1=0.0940
TOP 0 1.24 1.175 90 N 65 1 C3-1
TOP 1 1.24 1.1041339 90 N 47 27 C3-2
#