#
#Component attribute names
#
@0 .comp_mount_type
@1 .comp_height

# CMP 0
CMP 3 0.145 0.9 90 N C11 0.1_uF ;0=1,1=0.0000
TOP 0 0.145 0.9 90 N 16 7 C11-1
TOP 1 0.145 0.8291339 90 N 8 15 C11-2
#
# CMP 1
CMP 3 0.3861811 0.430315 0 N C1 empty_part_name ;0=1,1=0.0000
TOP 0 0.3861811 0.430315 180 N 8 20 C1-1
TOP 1 0.315315 0.430315 180 N 16 5 C1-2
#
# CMP 2
CMP 3 0.435 0.3 270 N C5 empty_part_name ;0=1,1=0.0000
TOP 0 0.435 0.3 270 N 10 0 C5-1
TOP 1 0.435 0.3708661 270 N 8 18 C5-2
#
# CMP 3
CMP 3 0.3858661 0.38 0 N C35 empty_part_name ;0=1,1=0.0276
TOP 0 0.3858661 0.38 180 N 8 21 C35-1
TOP 1 0.315 0.38 180 N 17 1 C35-2
#
# CMP 4
CMP 1 0.405 0.635 0 N R4 empty_part_name ;0=1,1=0.0000
TOP 0 0.405 0.635 180 N 11 4 R4-1
TOP 1 0.3656299 0.635 180 N 16 2 R4-2
#