! Qorvo								
! 300 Apollo Drive								
! Chelmsford MA 01824								
! Phone: (978) 467-4290								
! Fax: (978) 467-4294								
!								
! Device: CMD320C3								
! Description: 10.7-12.7 GHz Low Noise Amplifier								
! Package: 3x3 mm QFN								
!								
! Port 1 = RF in								
! Port 2 = RF out								
!								
! Vdd=3.0 V								
! Vgg=1.5V								
!								
! Network Analyzer used for data collection								
! 								
! Data taken at T=+25C								
! Data represents typical S-Parameter performance								
! Qorvo reserves the right to change this data at any time								
!								
!Freq.	S11	S11	S21	S21	S12	S12	S22	S22
!GHz	dB	Deg	dB	Deg	dB	Deg	dB	Deg
# GHZ S DB R 50								
0.01	-0.135206	-1.621213	-42.117886	16.970694	-41.079597	165.861572	-0.195326	-2.302491
0.15995	-0.295232	-15.936269	-38.21648	-105.952309	-76.398521	123.754524	-0.016034	-7.100487
0.3099	-0.619025	-29.265837	-21.13652	-143.72142	-58.313309	-67.655525	-0.037012	-13.866385
0.45985	-0.540425	-41.562397	-19.322378	177.713425	-52.251091	-89.292114	-0.026779	-20.470926
0.6098	-0.823005	-52.596172	-12.06708	158.339676	-57.326847	43.57428	-0.014705	-27.034168
0.75975	-0.703233	-63.08593	-10.274185	141.867035	-50.285725	51.439461	-0.056373	-34.237762
0.9097	-0.62146	-74.381157	-8.19017	136.840256	-52.46489	21.138954	-0.052044	-41.290798
1.05965	-0.559071	-84.998756	-5.411467	132.081863	-46.270554	13.764821	-0.103013	-49.148819
1.2096	-0.548105	-94.993378	-2.612577	121.826736	-60.592388	8.604017	-0.253112	-56.932476
1.35955	-0.502924	-105.213158	-0.534089	107.58651	-56.476986	-62.720135	-0.526948	-64.420036
1.5095	-0.576117	-113.977142	0.58087	95.069832	-51.845387	-106.948906	-0.804312	-71.215164
1.65945	-0.614236	-122.58567	1.472252	84.784111	-56.279613	-109.512825	-1.03512	-77.925278
1.8094	-0.645315	-130.283585	2.278609	76.568436	-51.517323	-100.849388	-1.212778	-84.814919
1.95935	-0.643858	-137.962845	3.116295	67.537552	-55.143181	-163.25116	-1.447059	-92.018677
2.1093	-0.680082	-144.692596	3.80119	58.50359	-62.055847	-166.369965	-1.689082	-100.022751
2.25925	-0.660103	-151.546661	4.360287	48.177494	-55.572155	-125.553558	-1.952359	-107.961075
2.4092	-0.691334	-157.72023	4.457553	37.14402	-61.090946	112.004852	-2.364365	-116.053085
2.55915	-0.654877	-163.730881	4.041658	25.627384	-60.51162	124.063309	-2.862107	-124.851173
2.7091	-0.634244	-169.583115	2.91333	15.850835	-55.406834	153.745071	-3.503638	-133.753815
2.85905	-0.58374	-175.481277	0.90821	9.993091	-59.485016	123.395531	-4.110081	-142.149368
3.009	-0.550536	178.66153	-2.041772	14.295469	-50.468098	109.374115	-4.839007	-151.557419
3.15895	-0.531616	173.33606	-4.332691	39.372482	-50.685387	49.533974	-5.697301	-161.459183
3.3089	-0.513348	167.620102	-2.140136	69.919991	-65.2472	42.602112	-6.709423	-171.544312
3.45885	-0.525271	162.184341	1.620973	80.695618	-53.832405	71.070358	-7.929919	177.408264
3.6088	-0.522965	156.930771	4.808958	81.173042	-53.471741	27.687174	-9.273763	164.819107
3.75875	-0.527121	151.972366	7.483845	77.777321	-54.44294	113.78701	-10.979761	149.702316
3.9087	-0.561583	146.6474	9.731015	72.188858	-55.096249	13.931544	-13.000581	129.462143
4.05865	-0.609528	141.39183	11.688686	65.191086	-48.404537	21.452429	-15.103554	101.481476
4.2086	-0.608447	136.835419	13.521895	57.740948	-58.134068	-44.309258	-16.290266	65.516884
4.35855	-0.689927	131.544785	15.155307	49.228035	-64.921883	7.165532	-15.277409	28.388517
4.5085	-0.765051	126.897018	16.607346	39.991375	-48.990623	-55.500248	-13.213368	-1.650289
4.65845	-0.806232	122.179146	17.918522	30.77541	-57.405872	-91.401039	-11.279551	-22.865559
4.8084	-0.860793	117.227867	19.099541	21.031088	-48.266869	-136.230621	-9.507384	-40.029404
4.95835	-0.945181	112.401604	20.17688	10.827888	-62.958332	-50.816196	-8.162892	-54.809189
5.1083	-1.050175	108.257874	21.089186	0.474989	-46.809143	-130.609131	-7.104157	-68.607697
5.25825	-1.288498	103.396828	21.872023	-9.908125	-45.435497	-105.498199	-6.413353	-80.547905
5.4082	-1.357265	98.639694	22.590014	-20.463976	-53.155598	-172.204636	-5.766591	-91.822975
5.55815	-1.483668	93.265068	23.140783	-30.721437	-45.51862	167.70079	-5.374231	-103.079048
5.7081	-1.646792	89.550629	23.657469	-41.021763	-46.743748	175.687714	-5.240794	-113.185089
5.85805	-1.866727	85.157288	24.063272	-51.383167	-49.865444	-163.620773	-5.134001	-123.472504
6.008	-2.026335	80.685478	24.400673	-60.895061	-47.532799	-155.118744	-5.186935	-133.258759
6.15795	-2.240924	76.051193	24.64019	-70.721992	-43.381855	-174.844406	-5.387589	-142.031189
6.3079	-2.419723	71.402985	24.925884	-80.180885	-46.174801	-176.655991	-5.655553	-151.205353
6.45785	-2.774076	67.088707	25.051191	-89.682411	-42.881363	154.189651	-6.171926	-158.981049
6.6078	-3.015592	62.708496	25.194235	-98.644203	-42.576656	156.367508	-6.611905	-167.28511
6.75775	-3.335464	58.714699	25.250952	-107.525757	-42.801498	141.519257	-7.179331	-174.188614
6.9077	-3.708761	53.958187	25.324015	-116.39415	-40.015976	146.300369	-7.879371	177.668625
7.05765	-3.99569	49.721294	25.342369	-124.891968	-40.667641	135.108582	-8.610864	171.082947
7.2076	-4.478856	45.219109	25.29236	-133.217392	-41.230076	118.103783	-9.369392	163.238708
7.35755	-4.874919	41.419136	25.268082	-141.338257	-38.347523	126.107796	-10.535137	157.769379
7.5075	-5.302118	37.711994	25.213795	-149.457947	-37.790524	123.720192	-11.515891	153.917908
7.65745	-5.983452	34.371391	25.103891	-157.151031	-36.067093	118.649696	-13.015583	145.432083
7.8074	-6.324926	30.377983	25.026815	-165.07489	-38.100361	111.723282	-14.415067	141.243332
7.95735	-6.888129	26.618525	24.844032	-172.38063	-36.508263	104.010307	-16.025133	136.111359
8.1073	-7.420727	23.674156	24.726065	-179.893585	-37.517754	95.217735	-17.82407	133.460236
8.25725	-8.018897	20.09482	24.545456	173.221786	-36.704865	89.071693	-20.148329	133.041016
8.4072	-8.761226	17.174536	24.421511	166.117477	-36.501286	84.774895	-23.443775	132.117203
8.55715	-9.414048	13.920219	24.197594	159.312698	-36.268421	83.974342	-26.772646	137.387009
8.7071	-10.213001	11.527469	24.002068	152.665314	-35.793297	80.817825	-30.126087	174.506439
8.85705	-10.990709	9.683284	23.803915	146.226837	-35.648331	69.584602	-29.835533	-156.356842
9.007	-11.828756	7.510496	23.609596	139.536896	-34.901779	79.125908	-27.724806	-136.010117
9.15695	-12.586346	8.092082	23.378307	133.297821	-35.024147	67.574829	-24.350533	-123.025116
9.3069	-13.297163	6.580669	23.147377	126.931	-34.85878	60.322811	-22.86511	-121.911285
9.45685	-14.471729	5.700894	22.968363	121.110199	-33.806305	55.996647	-20.631851	-121.383125
9.6068	-15.274196	7.470476	22.657497	114.733521	-33.801891	53.047935	-19.196577	-122.426842
9.75675	-16.254719	9.868992	22.476889	109.112267	-33.784069	48.740288	-18.465969	-123.309395
9.9067	-17.015657	12.30536	22.165844	103.178963	-33.617752	47.414368	-17.749737	-124.579613
10.05665	-17.976574	13.643777	21.911028	98.07695	-33.173954	42.806423	-16.732296	-129.301498
10.2066	-18.813053	20.214836	21.696863	92.426682	-32.772926	42.395763	-16.22529	-129.725113
10.35655	-19.348461	28.448988	21.478954	87.075302	-33.323288	30.231112	-15.730879	-134.341125
10.5065	-19.415165	29.784254	21.159309	81.488068	-33.448536	32.229744	-15.442776	-136.273834
10.65645	-19.619959	36.451321	20.926607	76.387749	-32.832218	28.424204	-14.903554	-139.622665
10.8064	-19.521049	41.613708	20.670221	71.65815	-31.707651	23.783236	-14.735046	-142.261337
10.95635	-19.334806	46.290489	20.41897	66.647148	-32.493191	18.741562	-14.44426	-144.326828
11.1063	-19.296444	50.237755	20.162821	61.976894	-32.277779	16.073713	-14.189861	-146.565491
11.25625	-19.089573	53.504307	19.941765	57.166859	-32.933613	15.925572	-13.945076	-149.728333
11.4062	-18.611216	56.856197	19.711678	52.379505	-32.361206	13.436515	-13.822699	-153.200287
11.55615	-17.844969	58.440788	19.485876	47.583664	-31.95158	6.321323	-13.687408	-155.534119
11.7061	-17.568211	60.230091	19.231405	43.127007	-32.106056	4.144926	-13.675242	-157.858337
11.85605	-17.287857	60.991219	18.9995	38.593739	-32.554909	0.228616	-13.605124	-160.901855
12.006	-16.868055	60.710194	18.798304	34.282455	-31.568468	-0.911224	-13.416316	-162.138336
12.15595	-16.562082	60.997234	18.58787	29.79048	-31.748766	-4.758105	-13.431735	-164.74437
12.3059	-16.228937	59.686981	18.360332	25.509695	-31.283993	-5.943031	-13.588719	-167.417007
12.45585	-16.141064	58.730995	18.136379	21.270248	-31.426737	-9.825254	-13.595469	-169.866943
12.6058	-15.868581	58.713123	17.945498	16.98595	-31.440548	-14.515547	-13.546081	-170.837982
12.75575	-15.450045	57.788502	17.739895	12.781033	-30.813316	-12.658055	-13.578483	-173.497971
12.9057	-15.175032	57.170902	17.56411	8.564374	-30.935419	-17.052382	-13.582018	-175.893814
13.05565	-15.152109	55.80405	17.338037	4.33193	-31.273214	-23.242682	-13.55894	-177.924484
13.2056	-14.99345	55.498577	17.169163	0.373137	-31.189919	-22.097713	-13.578375	-178.11824
13.35555	-14.869635	54.110432	16.979174	-3.489511	-30.338013	-21.132685	-13.830147	-179.318436
13.5055	-14.863924	53.741489	16.803974	-7.615768	-31.165222	-25.70632	-13.598754	178.57869
13.65545	-14.554605	53.519775	16.635448	-11.582791	-29.945255	-30.252256	-13.616175	177.449005
13.8054	-14.260524	52.59544	16.455128	-15.575136	-29.871399	-32.981148	-13.355147	176.468338
13.95535	-14.072974	51.045696	16.292986	-19.500134	-29.594957	-34.429955	-13.355422	174.495361
14.1053	-13.981167	48.989658	16.153524	-23.672722	-29.750328	-39.771858	-13.226979	172.589111
14.25525	-13.907224	47.130535	15.987183	-27.538363	-29.225931	-41.875759	-13.290339	170.900757
14.4052	-13.722917	45.098824	15.804874	-31.246832	-29.165321	-40.748535	-13.175705	168.371613
14.55515	-13.741439	44.068962	15.651952	-35.160839	-29.223816	-49.871326	-13.22839	166.702393
14.705101	-13.67398	41.933891	15.5155	-38.909687	-28.973141	-48.959263	-13.184363	165.640915
14.855051	-13.654335	39.824333	15.359419	-42.752342	-29.014414	-52.783676	-13.053056	163.441864
15.005001	-13.656391	39.280643	15.252885	-46.538761	-28.790737	-52.535217	-12.887298	161.613571
15.154951	-13.566538	36.79792	15.066761	-50.21661	-29.331566	-56.229877	-12.906618	160.220428
15.304901	-13.591635	36.66795	15.006883	-53.966202	-28.141582	-60.874981	-12.947021	157.13475
15.454851	-13.578552	34.630241	14.88607	-57.912113	-28.760815	-60.121716	-12.774014	155.614578
15.604801	-13.423504	33.066856	14.749049	-61.896297	-28.291317	-65.132607	-12.709314	151.633789
15.754751	-13.402771	31.18314	14.606318	-65.378227	-27.463518	-69.966385	-12.712507	149.05043
15.904701	-13.462598	29.774427	14.482893	-69.334114	-27.413368	-68.579201	-12.808819	146.214996
16.054651	-13.539663	26.945124	14.362746	-72.880226	-27.539957	-73.185982	-12.758868	144.101654
16.204601	-13.334237	25.364033	14.296042	-77.136589	-27.361349	-77.014755	-12.802773	141.472351
16.354551	-13.361837	24.172577	14.15889	-80.634148	-27.085569	-78.944	-12.55654	138.91452
16.504501	-13.384698	21.21377	14.060715	-84.536354	-26.96809	-83.395569	-12.742402	136.309204
16.654451	-13.180158	19.622379	13.935068	-88.386803	-26.87784	-83.971199	-12.770273	133.140106
16.804401	-13.188873	16.25526	13.803834	-92.416748	-26.645279	-87.932518	-12.648144	129.711136
16.954351	-13.064308	13.4205	13.719412	-95.638336	-26.496382	-95.004242	-12.741463	126.094376
17.104301	-13.213581	9.679019	13.588097	-99.610443	-26.355055	-97.078163	-12.785111	125.795639
17.254251	-13.338506	6.333447	13.48226	-103.085999	-26.179592	-97.37307	-12.653545	121.303047
17.404201	-13.444339	4.923785	13.432901	-106.865036	-26.3004	-98.83297	-12.46184	118.086639
17.554151	-13.554286	2.605767	13.367927	-110.418259	-26.183531	-103.67775	-12.359436	115.290794
17.704101	-13.625765	0.942393	13.285708	-114.387787	-26.29623	-105.159691	-12.388188	111.204483
17.854051	-13.681396	-2.353945	13.273862	-118.184265	-25.672842	-109.05249	-12.223529	107.450279
18.004001	-13.769856	-6.481792	13.178833	-122.228981	-25.249523	-114.243454	-12.318617	101.791077
18.153951	-13.859375	-9.314727	13.204578	-125.909386	-25.438404	-115.514778	-12.326707	98.574188
18.303901	-14.122352	-11.734656	13.128143	-130.790176	-25.143423	-118.192825	-12.191214	95.03186
18.453851	-14.473734	-14.82493	13.027973	-134.835358	-24.904539	-123.240662	-12.011033	91.600716
18.603801	-14.485882	-16.698355	12.834276	-139.093887	-24.934492	-124.376068	-11.76493	86.510399
18.753751	-14.445645	-19.289356	12.741293	-142.931808	-24.933098	-128.979187	-11.598676	80.905228
18.903701	-14.494168	-24.31571	12.580674	-146.960617	-24.435564	-133.899353	-11.531588	77.166496
19.053651	-14.441277	-27.340403	12.56294	-151.141449	-24.68639	-135.089355	-11.41927	71.490906
19.203601	-14.625655	-31.77351	12.379494	-155.078339	-24.540689	-139.094193	-11.328805	66.281258
19.353551	-14.477427	-35.723892	12.331655	-158.979523	-24.224585	-141.648453	-11.189335	61.155281
19.503501	-14.734902	-39.911327	12.194954	-163.123566	-24.104782	-143.546616	-11.154961	56.158298
19.653451	-14.816321	-44.605236	12.128162	-167.36998	-24.147758	-148.299988	-10.844139	50.585545
19.803401	-14.812083	-49.53804	12.00203	-171.164734	-23.771557	-151.952347	-10.609489	45.373363
19.953351	-14.817767	-55.473637	11.919894	-175.37883	-23.389923	-154.758774	-10.375579	39.951019
20.103301	-15.137649	-58.894341	11.784777	-179.524307	-23.888157	-158.305069	-10.167679	33.148277
20.253251	-15.127338	-64.026833	11.696507	175.870956	-23.397503	-162.556427	-10.044484	25.984159
20.403201	-15.151226	-70.258736	11.553987	171.631775	-23.59124	-165.894882	-9.804667	20.202494
20.553151	-15.11097	-74.522522	11.394719	167.406509	-23.418114	-169.278473	-9.651897	15.549381
20.703101	-15.00992	-79.908531	11.251606	163.49881	-23.541773	-171.51181	-9.522063	9.674109
20.853051	-14.917328	-85.084419	11.080088	159.195724	-23.222021	-178.138321	-9.264058	3.651947
21.003001	-14.838991	-92.798805	10.954127	155.041351	-23.45389	179.715454	-9.108086	-1.834675
21.152951	-14.711663	-98.501213	10.756696	150.886139	-23.174051	175.239868	-8.87406	-7.152402
21.302901	-14.643093	-104.113396	10.628405	146.849518	-23.101595	171.809616	-8.614552	-11.101866
21.452851	-14.45311	-109.429436	10.4891	142.614212	-23.294773	169.481033	-8.279129	-17.413193
21.602801	-14.414732	-114.803322	10.270949	138.4431	-22.92239	164.198853	-8.157672	-23.2092
21.752751	-14.115477	-120.734993	10.110308	134.165649	-23.077562	162.486023	-7.875933	-28.442102
21.902701	-13.976771	-128.005249	9.895503	129.992355	-23.093666	158.247955	-7.681063	-33.588692
22.052651	-14.017724	-132.197968	9.680678	126.046402	-23.186407	155.193176	-7.517062	-38.954094
22.202601	-13.813614	-137.869171	9.451238	122.008911	-23.057606	150.157288	-7.280147	-44.201344
22.352551	-13.829074	-142.951263	9.252989	117.533531	-23.524025	145.846939	-6.977369	-49.182747
22.502501	-13.508114	-146.014618	9.011631	114.162743	-23.15345	143.434448	-6.907977	-53.803448
22.652451	-13.241892	-150.650284	8.80657	109.9412	-23.037577	142.041367	-6.699574	-58.822865
22.802401	-13.167706	-154.275909	8.53767	106.255844	-22.917295	137.645721	-6.481405	-63.106049
22.952351	-12.724553	-159.603775	8.385187	102.052277	-23.264349	132.842484	-6.242049	-67.360413
23.102301	-12.385663	-162.416794	8.100028	98.469643	-23.089251	129.579285	-6.113468	-72.434113
23.252251	-12.30513	-167.148117	7.794644	95.074593	-23.425751	125.62455	-6.002738	-77.065895
23.402201	-12.02578	-170.687775	7.585478	91.470055	-23.530483	121.976326	-5.860147	-81.209999
23.552151	-11.96617	-173.322968	7.390878	87.60405	-23.736681	124.360054	-5.728614	-84.925781
23.702101	-11.659554	-176.512268	7.146152	84.443077	-23.896343	118.272766	-5.738451	-89.752022
23.852051	-11.545547	179.643616	6.799512	80.885353	-24.255861	115.260559	-5.517524	-94.03418
24.002001	-11.598611	177.537018	6.611461	77.880188	-23.622253	114.756645	-5.455414	-96.730835
24.151951	-11.009256	176.001236	6.407751	74.21772	-23.471178	113.456139	-5.505449	-100.855583
24.301901	-10.6701	172.134186	6.264574	70.807632	-23.387909	110.02079	-5.362545	-104.282623
24.451851	-10.409956	169.219315	5.968992	67.8694	-23.400141	103.835106	-5.277826	-108.058044
24.601801	-10.144475	165.932755	5.808661	64.227936	-23.367493	102.18586	-5.207965	-111.643349
24.751751	-9.922638	162.824341	5.648935	60.521675	-23.062881	97.400681	-5.198079	-114.627876
24.901701	-9.705058	159.55751	5.406274	57.114624	-23.405788	95.28376	-5.039154	-117.242546
25.051651	-9.557001	158.09317	5.079488	54.136074	-23.38933	89.941559	-4.887298	-120.520432
25.201601	-9.519238	155.178192	4.90008	50.257069	-23.681297	90.839935	-4.857455	-124.331017
25.351551	-9.299313	152.020844	4.649176	47.822166	-23.371885	87.46991	-4.858558	-126.809952
25.501501	-9.126077	149.463379	4.459417	44.159149	-23.500229	80.977043	-4.726851	-130.207855
25.651451	-8.907125	147.206589	4.047855	41.06263	-24.247684	78.058594	-4.684627	-133.732788
25.801401	-9.009595	144.262238	3.988091	38.337402	-23.878426	77.389839	-4.668277	-136.358368
25.951351	-8.755493	143.260147	3.782602	35.301392	-23.721909	72.594467	-4.797628	-138.876129
26.101301	-8.740927	141.661789	3.53182	32.775539	-24.315592	73.071419	-4.764192	-142.121628
26.251251	-8.496402	139.542664	3.275312	29.744524	-24.267557	67.478271	-4.619944	-144.699417
26.401201	-8.472578	136.607101	3.1312	26.185951	-24.171303	66.526276	-4.67607	-147.208786
26.551151	-8.524402	136.195221	2.977654	23.963783	-23.87344	63.316608	-4.557592	-149.348694
26.701101	-8.395469	133.831528	2.88047	21.523468	-24.394163	59.78138	-4.89944	-152.24588
26.851051	-7.60814	135.059692	2.587381	17.265816	-24.508818	63.103317	-4.705217	-154.124252
27.001001	-7.449734	132.159531	2.611535	14.389769	-24.429125	57.678993	-4.643536	-157.575119
27.150951	-6.806849	126.993324	2.490004	10.469734	-23.61974	47.907211	-4.558418	-159.502258
27.300901	-6.708108	122.108253	2.016168	5.610056	-22.670639	44.884525	-4.526634	-162.377762
27.450851	-6.686404	117.51915	1.474766	3.353176	-24.718426	40.856915	-4.682401	-165.916214
27.600801	-7.318349	115.507217	1.182123	0.298225	-25.085791	43.298687	-4.591258	-168.231583
27.750751	-7.726419	113.621933	1.10492	-1.680291	-24.680389	43.547901	-4.694838	-170.860336
27.900701	-7.846107	113.334167	0.760913	-2.815046	-24.024765	39.926586	-4.915271	-172.220093
28.050651	-7.751281	113.156677	0.554402	-4.947217	-24.85754	45.632244	-4.715116	-173.764297
28.200601	-7.976131	111.11554	0.401797	-7.213373	-25.273993	35.860058	-4.846278	-176.807312
28.350551	-8.339891	110.051842	0.346019	-10.589678	-25.784647	32.063763	-4.971091	-179.532639
28.500501	-8.165411	108.418236	-0.027904	-12.547923	-25.856403	38.802326	-5.068639	179.381393
28.650451	-8.529336	108.245865	-0.25235	-15.632168	-24.190338	32.70602	-5.239083	179.36351
28.800401	-8.523883	110.218704	-0.154047	-16.672693	-24.823345	31.490004	-5.031406	176.905823
28.950351	-8.274164	109.990776	-0.241084	-19.562689	-25.946209	31.749224	-4.888441	174.176468
29.100301	-8.421062	109.570168	-0.298801	-19.441553	-24.66531	31.701193	-4.860412	172.420883
29.250251	-8.19153	108.720375	-0.546169	-24.508617	-24.75173	22.973459	-5.132217	172.248672
29.400201	-8.049453	108.239006	-0.614008	-26.650484	-23.706303	22.059601	-5.002078	169.295273
29.550151	-7.961254	110.102272	-0.79773	-28.822418	-24.353466	17.843958	-5.021642	168.435532
29.700101	-7.796255	107.281433	-0.929711	-30.672642	-24.893572	15.392133	-5.049708	166.797455
29.850051	-7.80672	108.251091	-1.109451	-34.316277	-25.47369	5.375022	-5.052884	164.8423
30.000001	-7.502081	109.125992	-1.116206	-35.169693	-24.372604	11.659831	-5.090917	164.886917
