! Qorvo								
! 1 Park Drive Unit 12								
! Westford MA 01886								
! Phone: (978) 467-4290								
! Fax: (978) 467-4294								
!								
! Device: CMD319C3								
! Description: 8-12 GHz Ultra Low Noise Amplifier								
! Package: 3x3 mm Ceramic (C3)								
!								
! Port 1 = RF in								
! Port 2 = RF out								
!								
! Vdd=3 V								
! Vgg=1.5 V								
! Network Analyzer used for data collection								
! Data taken at T=+25C								
! Data represents typical S-Parameter performance								
! Qorvo reserves the right to change this data at any time								
!								
!Freq.	S11	S11	S21	S21	S12	S12	S22	S22
!GHz	dB	Deg	dB	Deg	dB	Deg	dB	Deg
# GHZ S DB R 50								
0.01	-0.003057	-3.812757	-42.84507	-40.609959	-47.893246	163.00647	-0.009281	-1.192296
0.20995	-1.443373	-53.663181	-28.0124	-146.503784	-52.196278	36.519337	-0.017172	-18.277748
0.4099	-1.596713	-91.407112	-13.264017	123.790047	-53.209766	56.405556	-0.065678	-35.333694
0.60985	-2.450585	-132.052368	-9.296244	108.815208	-58.209999	11.082397	-0.059337	-52.856464
0.8098	-1.856223	-167.483307	-5.675287	86.573372	-51.403683	-6.342428	-0.111541	-70.433647
1.00975	-1.576357	155.977356	-0.282825	65.952324	-52.967205	-84.386192	-0.117401	-89.106674
1.2097	-1.705489	121.107979	4.779457	27.399567	-50.699753	-157.167374	-0.390403	-108.253754
1.40965	-2.36461	90.867798	6.672187	-27.56179	-50.491863	119.219475	-0.943905	-126.605507
1.6096	-2.402593	66.785828	4.482163	-73.652115	-58.854492	97.600471	-1.348424	-142.728317
1.80955	-2.046576	41.126728	0.67821	-100.641769	-56.677879	78.458923	-1.494275	-159.649994
2.0095	-1.692313	14.5621	-3.698468	-109.558372	-58.365215	-8.636909	-1.674474	-177.539566
2.20945	-1.46659	-11.00907	-7.109506	-90.249054	-66.25856	-22.132614	-1.868528	164.272476
2.4094	-1.366213	-36.338669	-4.675549	-62.997002	-61.767906	139.629288	-2.062612	145.65065
2.60935	-1.306387	-60.981342	-0.122448	-60.788898	-57.946762	-98.67366	-2.335377	126.700035
2.8093	-1.3083	-85.322174	3.901598	-70.547134	-74.466217	-80.861206	-2.516228	108.228523
3.00925	-1.362079	-109.014771	7.381837	-84.925156	-58.703976	-57.764397	-2.776953	90.366829
3.2092	-1.474686	-132.862045	10.521193	-102.399773	-54.809254	177.948761	-2.991049	72.030075
3.40915	-1.700519	-157.6586	13.447923	-121.919777	-57.296974	171.836075	-3.26559	54.20319
3.6091	-2.079638	177.43866	16.225531	-143.8741	-63.615623	-1.823011	-3.670949	36.493412
3.80905	-2.639413	151.062653	18.850611	-167.567673	-57.086842	149.523804	-4.167253	19.550177
4.009	-3.580749	123.811592	21.221285	166.566513	-60.539593	60.550339	-4.990604	2.7727
4.20895	-4.942656	94.582916	23.303419	138.25853	-55.231243	24.772188	-6.168588	-12.751411
4.4089	-7.252797	64.783211	25.064516	107.422104	-47.349239	5.793563	-7.629642	-25.023914
4.60885	-10.640791	36.986752	26.304098	75.272179	-47.116943	-45.23151	-9.164315	-32.919399
4.8088	-15.786713	18.146076	27.096212	43.007942	-47.636539	-75.75853	-10.223897	-36.567379
5.00875	-21.067699	25.740761	27.500887	11.701222	-46.532246	-111.221443	-10.589144	-41.0005
5.2087	-20.295696	44.344547	27.620663	-17.807203	-44.219887	-140.72345	-10.676474	-47.449924
5.40865	-17.563913	27.42877	27.691887	-47.028851	-42.06752	-170.854065	-10.844879	-55.397453
5.6086	-16.730541	2.182575	27.588512	-74.690376	-42.99334	160.585281	-11.109035	-65.231827
5.80855	-16.676842	-22.954988	27.417171	-100.548592	-42.142948	146.776291	-11.553478	-74.112457
6.0085	-17.194859	-49.863014	27.17531	-125.547134	-42.202999	123.589195	-12.185926	-84.094032
6.20845	-18.249203	-81.098984	26.891474	-150.389984	-40.09285	107.609016	-12.81357	-93.186142
6.4084	-19.59313	-109.864449	26.58477	-173.847641	-39.57056	81.55555	-13.464355	-102.371971
6.60835	-20.988556	-143.162033	26.279497	162.792206	-40.700516	58.963028	-14.282083	-110.099525
6.8083	-22.601343	-174.865601	25.932556	140.068954	-39.267746	46.610897	-15.116065	-116.833504
7.00825	-24.339861	152.880554	25.601467	118.028259	-38.122498	18.499136	-16.046928	-124.02243
7.2082	-25.398968	113.838486	25.248163	96.2351	-39.043507	8.951679	-16.998693	-129.323959
7.40815	-26.614103	77.477158	24.899725	74.737419	-38.822632	-6.859242	-17.985651	-132.027252
7.6081	-26.601402	33.578136	24.530222	53.68285	-38.087978	-33.974461	-18.833813	-134.715469
7.80805	-26.701881	1.049611	24.165632	33.016048	-39.756886	-48.8433	-19.609562	-138.459091
8.008	-25.171137	-38.227135	23.847357	12.461183	-37.723343	-61.503895	-20.247766	-137.88176
8.20795	-24.800571	-69.159004	23.472248	-7.930237	-38.193111	-82.08197	-20.79414	-139.332184
8.4079	-23.919216	-96.319504	23.145237	-28.045156	-36.574562	-103.253418	-20.365587	-141.287064
8.60785	-23.161455	-125.095871	22.767527	-48.006927	-36.783859	-117.659912	-20.273102	-145.904892
8.8078	-22.565237	-150.010254	22.442844	-67.505951	-37.039394	-136.539093	-20.191267	-149.418472
9.00775	-21.774994	-175.662155	22.121706	-87.189995	-35.912975	-149.820343	-19.77564	-155.576569
9.2077	-21.086294	156.476852	21.79785	-106.497971	-36.627968	-170.12265	-19.397779	-162.519531
9.40765	-20.12981	132.23996	21.506327	-125.750877	-36.793034	170.037918	-19.210394	-169.857224
9.6076	-19.02643	108.078911	21.165804	-145.038864	-35.304264	155.262024	-19.039268	179.640381
9.80755	-17.950729	84.940361	20.871239	-163.70343	-34.850185	135.297653	-19.250286	170.303207
10.0075	-16.661268	62.883636	20.527859	177.320007	-35.860783	119.588318	-19.057039	159.480194
10.20745	-15.489686	40.594036	20.286062	158.347321	-34.898205	101.726952	-19.432343	145.536469
10.4074	-14.563551	19.460901	20.008045	139.577301	-35.699657	88.869766	-19.092897	133.074371
10.60735	-13.801607	-1.311762	19.679815	120.824638	-35.188416	71.8172	-19.301765	117.853188
10.8073	-12.991431	-21.539686	19.403288	102.529381	-34.543663	54.583344	-18.885963	103.592468
11.00725	-12.33911	-40.615635	19.116684	83.951317	-34.102741	38.884586	-18.417751	86.903069
11.2072	-11.865041	-60.093895	18.820004	65.748482	-34.251762	22.11204	-17.75145	73.137596
11.40715	-11.595921	-78.136681	18.531771	47.553471	-34.396809	4.487508	-16.748461	60.381531
11.6071	-11.345411	-96.567047	18.294567	29.198368	-33.992432	-12.09094	-15.903117	48.274761
11.80705	-11.284471	-114.295135	17.979673	11.450223	-33.61562	-26.819475	-15.312634	38.061275
12.007	-11.32961	-132.356232	17.773285	-6.483984	-34.017944	-44.298584	-14.586765	28.373205
12.20695	-11.57796	-150.233276	17.515783	-24.457464	-33.353748	-60.205738	-14.065515	20.489208
12.4069	-11.823687	-168.396408	17.28117	-42.542133	-33.366859	-73.511475	-13.524295	13.273438
12.60685	-12.369826	173.112473	17.083395	-59.950649	-32.730721	-91.860039	-13.057374	6.51241
12.8068	-12.932268	153.62178	16.882341	-77.914871	-32.320438	-106.511398	-12.780629	-2.055727
13.00675	-13.633839	133.432526	16.703691	-95.559578	-32.414566	-121.398483	-12.538959	-8.802658
13.2067	-14.304843	111.13002	16.573235	-113.551949	-32.199085	-136.434921	-12.400768	-17.132841
13.40665	-15.134286	88.156639	16.360624	-131.23819	-32.226032	-152.477158	-12.4629	-25.551384
13.6066	-15.65613	63.854351	16.242823	-148.909149	-32.120125	-170.213547	-12.477459	-34.114822
13.80655	-15.418418	36.975735	16.187048	-166.582535	-31.525106	175.746292	-12.226562	-43.247974
14.0065	-15.245827	7.08628	16.049913	174.57402	-30.393696	158.119034	-12.048009	-55.970135
14.20645	-14.426499	-22.583069	15.877398	156.034836	-30.779396	141.520157	-11.968918	-69.50927
14.4064	-13.549755	-49.101994	15.672892	137.874359	-30.167358	125.477814	-12.066124	-83.441322
14.60635	-12.488528	-73.951492	15.462378	119.644005	-30.096497	105.582108	-12.173254	-96.215088
14.8063	-11.56323	-97.343773	15.233799	101.378967	-29.997244	91.452057	-12.271894	-108.443695
15.00625	-10.772475	-118.540253	15.00532	83.397469	-30.075481	72.930328	-12.554513	-120.995766
15.2062	-10.03181	-138.432678	14.762994	65.649208	-29.637524	57.733185	-12.795576	-133.216049
15.40615	-9.402959	-157.690125	14.554634	47.949482	-29.746084	41.781563	-13.088693	-144.210129
15.6061	-8.765737	-176.969437	14.388433	30.202259	-29.440468	25.398535	-13.434739	-157.110321
15.80605	-8.395336	164.69693	14.170637	12.62845	-29.298414	6.920289	-13.796307	-168.823303
16.006	-8.001459	145.537064	13.955564	-5.004759	-29.20775	-6.83272	-14.101439	178.748459
16.20595	-7.777528	127.219269	13.78827	-22.678802	-28.981915	-24.676056	-14.38885	166.552979
16.4059	-7.619245	108.834244	13.605947	-40.073654	-28.754396	-40.18737	-14.5485	155.240387
16.60585	-7.599491	89.831566	13.450827	-57.731323	-28.233055	-56.693233	-14.511136	142.922424
16.8058	-7.506968	70.688194	13.324351	-75.236504	-28.220623	-72.902878	-14.449522	131.466583
17.00575	-7.553334	51.66238	13.230042	-92.808899	-28.233685	-89.166061	-14.162168	120.571564
17.2057	-7.752872	32.215336	13.104348	-110.514214	-28.286032	-106.96524	-14.087399	109.72818
17.40565	-7.930728	11.204389	13.029353	-128.428879	-27.81287	-123.299011	-13.670043	99.659927
17.6056	-8.112967	-9.536129	12.943785	-146.338196	-27.393446	-137.097473	-13.74671	89.17588
17.80555	-8.324252	-31.529217	12.883714	-164.596222	-27.511681	-152.417862	-13.561488	79.239037
18.0055	-8.605674	-55.49472	12.775724	177.164276	-26.70859	-174.190384	-13.527562	69.583076
18.20545	-8.735853	-79.855598	12.716201	158.753342	-26.504852	169.450089	-13.85993	61.071918
18.4054	-8.844919	-106.490173	12.599624	139.875305	-26.251781	151.614304	-14.350621	48.478104
18.60535	-8.718869	-133.24292	12.465616	121.012733	-26.786074	135.354431	-15.33952	38.483589
18.8053	-8.422029	-160.320709	12.301959	101.761192	-26.304007	115.643326	-16.708336	27.339592
19.00525	-7.987195	172.055649	12.062896	82.589867	-26.128162	98.839417	-18.962891	15.551777
19.2052	-7.306849	145.227768	11.819062	63.426022	-26.035378	80.288322	-21.766747	0.615894
19.40515	-6.656466	119.498489	11.512223	44.267536	-26.047363	63.617157	-26.326881	-18.36603
19.6051	-6.017412	94.850037	11.089686	25.115223	-26.12221	45.316582	-33.742096	-73.859535
19.80505	-5.34051	72.124931	10.670468	6.928698	-26.198511	28.11787	-32.77969	-174.07782
20.005	-4.720208	50.529579	10.256476	-11.418812	-26.352169	10.316998	-25.803963	158.933609
20.20495	-4.222395	29.704098	9.813732	-29.677008	-26.55867	-7.469553	-21.968916	143.654785
20.4049	-3.779826	10.190629	9.332059	-47.385708	-26.517391	-24.374353	-19.501083	127.31205
20.60485	-3.419625	-8.541565	8.841506	-64.911797	-26.922686	-40.242378	-17.683586	115.386856
20.8048	-3.104866	-26.481861	8.364709	-81.832222	-27.357452	-57.91259	-16.234524	102.381386
21.00475	-2.923385	-44.323631	7.906832	-98.740456	-27.662971	-74.018929	-15.462293	92.896065
21.2047	-2.75566	-61.09771	7.542437	-114.961533	-27.512053	-86.306976	-14.98377	83.821144
21.40465	-2.640558	-77.580521	7.227489	-131.453186	-27.44507	-101.842346	-14.381775	75.407013
21.6046	-2.582976	-93.722389	6.889225	-147.826004	-27.867859	-117.708801	-14.016964	69.833641
21.80455	-2.517677	-110.049423	6.629128	-163.781296	-28.036238	-133.743515	-14.097459	63.674862
22.0045	-2.533132	-126.051208	6.455555	-179.922638	-27.801353	-150.223175	-14.16696	57.883572
22.20445	-2.598209	-142.491837	6.258945	163.886688	-27.560131	-163.592468	-14.397071	53.817322
22.4044	-2.655945	-158.831207	6.177179	147.476212	-27.160959	178.957367	-15.002518	51.685287
22.60435	-2.750636	-175.58432	6.122188	130.7995	-26.984779	165.851669	-15.697297	49.389236
22.8043	-2.880937	166.70932	6.054206	113.505417	-26.856411	148.734146	-16.54031	50.251854
23.00425	-3.015463	148.713608	6.026753	96.198547	-26.646603	135.401093	-17.298008	51.194237
23.2042	-3.180542	129.844101	6.014941	78.479668	-26.591862	115.228821	-18.314625	53.393326
23.40415	-3.311101	110.154129	5.963223	59.975323	-26.327042	99.050888	-19.159472	55.468491
23.6041	-3.454395	89.385345	5.878401	41.311768	-26.079676	79.614822	-20.058645	55.801464
23.80405	-3.626476	67.30986	5.757167	22.031263	-25.963655	62.866428	-21.332979	50.737106
24.004	-3.73542	44.090157	5.589961	2.526495	-25.999866	44.492691	-21.96611	36.017555
24.20395	-3.764968	19.79034	5.351475	-17.891665	-26.007927	25.80406	-21.839113	13.829603
24.4039	-3.887974	-5.396947	4.862487	-38.485386	-25.786612	9.185949	-20.141781	-17.323559
24.60385	-3.890021	-31.137106	4.181355	-58.955997	-25.944933	-13.644109	-16.782829	-46.420937
24.8038	-3.900796	-56.668728	3.259627	-78.162903	-26.64201	-32.091091	-13.845012	-66.392265
25.00375	-3.848261	-82.24398	2.216766	-95.651756	-27.360781	-49.809048	-11.44601	-84.787064
25.2037	-3.777832	-107.345383	1.235213	-110.674355	-27.928032	-64.833015	-9.479266	-101.316551
25.40365	-3.654103	-131.680603	0.488265	-124.305046	-28.364552	-77.239357	-8.09362	-118.696625
25.6036	-3.566759	-155.158707	0.075835	-137.373093	-28.715565	-91.59082	-7.26744	-135.115707
25.80355	-3.487478	-177.790817	-0.157323	-151.291885	-28.775253	-105.259109	-6.823458	-151.595078
26.0035	-3.394218	160.478683	-0.269576	-166.293747	-28.512976	-121.662743	-6.600603	-167.562134
26.20345	-3.317168	139.080811	-0.441779	177.620529	-28.563412	-137.626022	-6.552643	177.167313
26.4034	-3.185554	119.411171	-0.585303	161.491684	-28.384195	-152.738129	-6.530765	161.689697
26.60335	-3.073374	99.711128	-0.836236	144.743988	-27.952106	-168.392273	-6.595468	147.47963
26.8033	-2.870959	80.697159	-1.100275	128.095016	-28.851274	172.700836	-6.577173	132.247101
27.00325	-2.797708	62.519779	-1.341258	111.652939	-29.043839	160.610733	-6.45037	119.036797
27.2032	-2.635197	45.031769	-1.709714	95.631668	-29.913679	142.574081	-6.340127	104.881744
27.40315	-2.45346	28.070297	-2.180033	79.045128	-28.795708	128.375412	-6.313369	93.184593
27.6031	-2.566354	11.565654	-2.68267	63.470467	-29.083708	114.106918	-6.218863	81.040298
27.80305	-2.387082	-3.917295	-2.900075	48.531315	-29.335533	92.569695	-6.278483	69.012955
28.003	-2.304236	-19.537619	-3.298925	33.053387	-28.949455	76.377136	-6.285969	58.408649
28.20295	-2.142598	-34.228657	-3.479914	17.586298	-30.030895	65.744003	-6.404016	48.291428
28.4029	-2.196157	-47.997978	-3.833566	2.868938	-29.876223	47.588604	-6.454935	38.68026
28.60285	-2.184124	-61.677074	-4.016218	-10.952531	-30.306463	36.377445	-6.484869	29.365719
28.8028	-2.054719	-75.047798	-4.006635	-25.245893	-29.62295	21.608629	-6.374068	20.677185
29.00275	-2.124524	-87.743462	-4.106967	-40.442165	-28.797626	9.258876	-6.222583	11.760243
29.2027	-2.213512	-101.536713	-4.193028	-55.198746	-28.971264	-6.97741	-6.054525	3.627639
29.40265	-2.179961	-114.171036	-4.103108	-70.43718	-29.126926	-22.550985	-5.790122	-3.757256
29.6026	-2.276973	-127.552994	-4.037263	-85.536369	-28.77915	-33.879471	-5.56634	-11.904384
29.80255	-2.460825	-140.355835	-3.934319	-100.721832	-28.450027	-44.05344	-5.509925	-17.543251
30.0025	-2.680428	-154.607773	-3.714895	-116.668045	-27.553587	-65.745674	-5.285937	-23.546572
30.20245	-2.882564	-168.077164	-3.384513	-132.953857	-27.862713	-79.821053	-5.087875	-30.453064
30.4024	-3.254855	176.739517	-3.104193	-150.085754	-27.536074	-98.385887	-4.902607	-36.000755
30.60235	-3.780114	161.437332	-2.655082	-167.348175	-26.710701	-118.359749	-4.842915	-42.707951
30.8023	-4.511195	144.147888	-2.250093	174.643204	-25.782648	-129.385574	-4.851445	-50.66349
31.00225	-5.706347	125.326767	-1.818717	154.07196	-24.931799	-149.864761	-5.031582	-59.814289
31.2022	-7.432798	104.394623	-1.482445	132.514328	-24.658747	-168.208984	-5.498143	-70.904861
31.40215	-10.276147	80.368378	-1.351419	109.566628	-23.537237	166.264771	-5.86951	-82.902885
31.6021	-15.318244	50.830074	-1.54718	84.7052	-23.403105	143.826813	-6.498697	-98.886337
31.80205	-25.413721	4.35567	-2.312967	60.677719	-24.043688	117.641853	-7.201488	-116.259087
32.002	-25.649319	-126.254272	-3.296923	38.193218	-24.685476	93.793877	-7.964556	-136.108627
32.20195	-19.765148	-144.830566	-4.262647	20.69216	-24.792408	77.338135	-8.064225	-154.381668
32.4019	-14.936744	-161.279343	-4.991786	0.840277	-24.24824	57.931923	-8.069551	-176.718048
32.60185	-11.996624	-176.195084	-5.829508	-17.895138	-24.105341	23.887142	-7.702557	163.022079
32.8018	-9.679147	162.655563	-6.860595	-37.959862	-25.921799	-2.353541	-7.731828	147.655502
33.00175	-8.966865	144.366348	-8.093576	-55.325115	-27.649513	-42.102776	-7.379777	136.641037
33.2017	-8.397802	131.851379	-9.322221	-71.027588	-33.409039	-91.293129	-6.995389	126.752525
33.40165	-7.531875	118.177757	-10.601338	-86.141678	-47.27187	54.935596	-6.426768	118.023804
33.6016	-6.411475	102.689194	-11.486097	-99.415054	-30.685743	20.045296	-5.987148	106.172249
33.80155	-5.75765	85.753578	-12.227284	-112.371559	-29.415512	-20.791264	-6.064871	93.417755
34.0015	-5.579237	68.606148	-12.635378	-126.942131	-28.419952	-57.070183	-6.365852	82.931442
34.20145	-5.311864	53.879715	-13.761102	-142.598022	-31.627102	-82.890335	-6.548926	72.185692
34.4014	-5.164653	38.29723	-15.167397	-157.399551	-33.036072	-84.872093	-6.656062	58.832081
34.60135	-4.855641	22.142414	-16.014734	-166.757141	-32.521938	-94.015862	-6.772015	44.264561
34.8013	-4.804819	6.341091	-17.086096	-178.036667	-30.514709	-111.518036	-6.556542	29.05879
35.00125	-4.932786	-8.134963	-17.593245	173.565735	-30.54019	-141.151184	-6.653669	12.57625
35.2012	-4.842791	-22.299105	-18.306458	162.944901	-31.319597	-166.207764	-6.988544	-2.281417
35.40115	-4.912882	-35.882538	-19.816805	158.911301	-33.611782	-173.36235	-7.840218	-15.285563
35.6011	-5.166246	-49.769524	-19.646152	160.096237	-34.050426	-170.081635	-9.396843	-19.937849
35.80105	-5.429949	-62.954433	-18.147999	160.628235	-35.218914	-175.77092	-10.021102	-11.442264
36.001	-5.98793	-75.943291	-16.364702	151.588654	-35.46698	176.984879	-7.988095	-3.964605
36.20095	-6.504752	-86.094604	-14.683179	138.248291	-31.634289	167.940353	-5.821385	-7.680081
36.4009	-7.199821	-92.663162	-13.130589	118.98951	-30.986717	151.066895	-4.490282	-16.927849
36.60085	-7.225281	-96.62278	-11.914149	100.478378	-29.462532	145.635681	-3.851502	-26.325012
36.8008	-6.676351	-102.30452	-10.739637	78.510582	-26.76746	116.867233	-3.345261	-35.132793
37.00075	-5.986395	-110.542053	-10.207521	55.48457	-26.045832	94.418846	-3.272722	-43.773842
37.2007	-5.221776	-121.182289	-10.045796	32.378555	-26.094065	67.347664	-3.073637	-52.00119
37.40065	-4.628371	-134.467712	-10.533463	11.820982	-26.384283	43.273899	-3.401896	-60.694157
37.6006	-4.635184	-148.96817	-10.745914	-7.884463	-27.42729	19.135092	-3.207016	-70.39785
37.80055	-4.560503	-163.199188	-10.987557	-26.677151	-27.892654	3.361251	-3.313758	-78.566887
38.0005	-4.9523	-177.144592	-11.21438	-41.339493	-29.092987	-21.704309	-3.4001	-87.537781
38.20045	-5.573917	166.780746	-11.780812	-58.521183	-30.859879	-41.556427	-3.724285	-95.424377
38.4004	-6.68084	152.194229	-11.552649	-75.561905	-29.786079	-47.475552	-3.832799	-102.394066
38.60035	-8.076765	139.075684	-11.897909	-94.668533	-34.207565	-74.488289	-4.149123	-111.154106
38.8003	-9.4104	126.128433	-12.313576	-107.856239	-36.449104	-77.929459	-4.27625	-116.275124
39.00025	-11.325503	112.544708	-12.504692	-124.160774	-38.92075	-77.464401	-4.296692	-124.597527
39.2002	-13.224578	100.19297	-12.530172	-139.327911	-38.123898	-27.153736	-4.750204	-133.014526
39.40015	-15.40798	88.514603	-12.194915	-153.850479	-32.907375	-39.918716	-5.600146	-141.949615
39.6001	-17.986868	68.537048	-11.710917	-169.189377	-28.564318	-56.038723	-6.535723	-151.898834
39.80005	-22.74131	36.14566	-11.445602	172.017197	-26.468937	-80.254868	-8.020759	-165.889343
40	-28.698633	-16.671112	-11.103688	154.185593	-24.931993	-111.559898	-9.916957	179.869904
