Altium

Design Rule Verification Report

Date: 4/24/2023
Time: 11:35:42 AM
Elapsed Time: 00:00:02
Filename: C:\Users\jq080021\OneDrive - Qorvo\DXP\DXP_2023\PAC5527AEVK1_RevA\PAC5527AEVK1_RevA.PcbDoc
Warnings: 0
Rule Violations: 0

Summary

Warnings Count
Total 0

Rule Violations Count
Clearance Constraint (Gap=6mil) (All),(All) 0
Clearance Constraint (Gap=10mil) (InNamedPolygon('AIO10') Or InNamedPolygon('U_OUT') Or InNamedPolygon('AIO32') Or InNamedPolygon('W_OUT') Or InNamedPolygon('V_OUT') Or InNamedPolygon('AIO54') Or InNamedPolygon('VIN')),(All) 0
Short-Circuit Constraint (Allowed=No) (All),(All) 0
Un-Routed Net Constraint ( (All) ) 0
Width Constraint (Min=8mil) (Max=100mil) (Preferred=10mil) (All) 0
Power Plane Connect Rule(Direct Connect )(Expansion=20mil) (Conductor Width=10mil) (Air Gap=10mil) (Entries=4) (All) 0
Minimum Annular Ring (Minimum=5mil) (All) 0
Hole Size Constraint (Min=10mil) (Max=246mil) (All) 0
Hole To Hole Clearance (Gap=8mil) (All),(All) 0
Minimum Solder Mask Sliver (Gap=0mil) (All),(All) 0
Silk to Silk (Clearance=0mil) (All),(All) 0
Net Antennae (Tolerance=50mil) (All) 0
Height Constraint (Min=0mil) (Max=1000mil) (Prefered=500mil) (All) 0
Total 0