UNITS=MM
ID=133
#
#Num Features
#
F 49

#
#Feature symbol names
#
$0 r0

#
#Layer features
#
L 21 -16.5 22 -16.5 0 P 0;;ID=10848
L 22 -16.5 22 7.5 0 P 0;;ID=10849
L 22 7.5 27.5 7.5 0 P 0;;ID=10850
L 27.5 7.5 27.5 3 0 P 0;;ID=10851
L 27.5 3 22.25 3 0 P 0;;ID=10852
L 22.25 3 22.25 2.7 0 P 0;;ID=10853
L 22.25 2.7 27.5 2.7 0 P 0;;ID=10854
L 27.5 2.7 27.5 -16.45 0 P 0;;ID=10855
L 27.5 -16.45 28 -16.45 0 P 0;;ID=10856
L 28 -16.45 28 8 0 P 0;;ID=10857
L 28 8 22 8 0 P 0;;ID=10858
L 22 8 22 9.5 0 P 0;;ID=10859
L 22 9.5 28 9.5 0 P 0;;ID=10860
L 28 9.5 28 27.5 0 P 0;;ID=10861
L 28 27.5 10 27.5 0 P 0;;ID=10862
L 10 27.5 10 21.5 0 P 0;;ID=10863
L 10 21.5 8.5 21.5 0 P 0;;ID=10864
L 8.5 21.5 8.5 27.5 0 P 0;;ID=10865
L 8.5 27.5 -15.95 27.5 0 P 0;;ID=10866
L -15.95 27.5 -15.95 27 0 P 0;;ID=10867
L -15.95 27 3.2 27 0 P 0;;ID=10868
L 3.2 27 3.2 21.75 0 P 0;;ID=10869
L 3.2 21.75 3.5 21.75 0 P 0;;ID=10870
L 3.5 21.75 3.5 27 0 P 0;;ID=10871
L 3.5 27 8 27 0 P 0;;ID=10872
L 8 27 8 21.5 0 P 0;;ID=10873
L 8 21.5 -16 21.5 0 P 0;;ID=10874
L -16 21.5 -16 20.5 0 P 0;;ID=10875
L -16 20.5 1 20.5 0 P 0;;ID=10876
L 1 20.5 1 19.5 0 P 0;;ID=10877
L 1 19.5 -16 19.5 0 P 0;;ID=10878
L -16 19.5 -16 -16.5 0 P 0;;ID=10879
L -16 -16.5 20 -16.5 0 P 0;;ID=10880
L 20 -16.5 20 0.5 0 P 0;;ID=10881
L 20 0.5 21 0.5 0 P 0;;ID=10882
L 21 0.5 21 -16.5 0 P 0;;ID=10883
L -16.5 -17 28.5 -17 0 P 0;;ID=10884
L 28.5 -17 28.5 28 0 P 0;;ID=10885
L 28.5 28 -16.5 28 0 P 0;;ID=10886
L -16.5 28 -16.5 -17 0 P 0;;ID=10887
L -15.75 28 27.75 28 0 P 0;;ID=10898
A 27.75 28 28.5 27.25 27.75 27.25 0 P 0 Y;;ID=10912
L 28.5 27.25 28.5 -16.25 0 P 0;;ID=10926
A 28.5 -16.25 27.75 -17 27.75 -16.25 0 P 0 Y;;ID=10940
L 27.75 -17 -15.75 -17 0 P 0;;ID=10954
A -15.75 -17 -16.5 -16.25 -15.75 -16.25 0 P 0 Y;;ID=10968
L -16.5 -16.25 -16.5 27.25 0 P 0;;ID=10982
A -16.5 27.25 -15.75 28 -15.75 27.25 0 P 0 Y;;ID=10996
A 19.75 20 19.75 20 18.5 20 0 P 0 N;;ID=16572