QPQ1040Q S-Parameters
02/10/2020

1. Port 1 = ANT (pin 4)
   Port 2 = TX (pin 1)

2. File Name abbreviation
   m30C : -30C
   p25C : +25C
   p85C : +85C

3. All measurements are trace de-embedded for length and loss.  EVB De-embed files in separate folder

4. Segmented Frequency range:
     Start, Stop, Step Size
     10e6, 1.7e6, 10MHz
     1.701e6, 2.2e6, 1MHz
     2.205e6, 2.6e6, 0.5MHz
     2.601e6, 8.001e6, 10MHz