UNITS=MM
ID=133
#
#Num Features
#
F 49

#
#Feature symbol names
#
$0 r0

#
#Layer features
#
L 21 -16.5 22 -16.5 0 P 0;;ID=12113
L 22 -16.5 22 7.5 0 P 0;;ID=12114
L 22 7.5 27.5 7.5 0 P 0;;ID=12115
L 27.5 7.5 27.5 3 0 P 0;;ID=12116
L 27.5 3 22.25 3 0 P 0;;ID=12117
L 22.25 3 22.25 2.7 0 P 0;;ID=12118
L 22.25 2.7 27.5 2.7 0 P 0;;ID=12119
L 27.5 2.7 27.5 -16.45 0 P 0;;ID=12120
L 27.5 -16.45 28 -16.45 0 P 0;;ID=12121
L 28 -16.45 28 8 0 P 0;;ID=12122
L 28 8 22 8 0 P 0;;ID=12123
L 22 8 22 9.5 0 P 0;;ID=12124
L 22 9.5 28 9.5 0 P 0;;ID=12125
L 28 9.5 28 27.5 0 P 0;;ID=12126
L 28 27.5 10 27.5 0 P 0;;ID=12127
L 10 27.5 10 21.5 0 P 0;;ID=12128
L 10 21.5 8.5 21.5 0 P 0;;ID=12129
L 8.5 21.5 8.5 27.5 0 P 0;;ID=12130
L 8.5 27.5 -15.95 27.5 0 P 0;;ID=12131
L -15.95 27.5 -15.95 27 0 P 0;;ID=12132
L -15.95 27 3.2 27 0 P 0;;ID=12133
L 3.2 27 3.2 21.75 0 P 0;;ID=12134
L 3.2 21.75 3.5 21.75 0 P 0;;ID=12135
L 3.5 21.75 3.5 27 0 P 0;;ID=12136
L 3.5 27 8 27 0 P 0;;ID=12137
L 8 27 8 21.5 0 P 0;;ID=12138
L 8 21.5 -16 21.5 0 P 0;;ID=12139
L -16 21.5 -16 20.5 0 P 0;;ID=12140
L -16 20.5 1 20.5 0 P 0;;ID=12141
L 1 20.5 1 19.5 0 P 0;;ID=12142
L 1 19.5 -16 19.5 0 P 0;;ID=12143
L -16 19.5 -16 -16.5 0 P 0;;ID=12144
L -16 -16.5 20 -16.5 0 P 0;;ID=12145
L 20 -16.5 20 0.5 0 P 0;;ID=12146
L 20 0.5 21 0.5 0 P 0;;ID=12147
L 21 0.5 21 -16.5 0 P 0;;ID=12148
L -16.5 -17 28.5 -17 0 P 0;;ID=12149
L 28.5 -17 28.5 28 0 P 0;;ID=12150
L 28.5 28 -16.5 28 0 P 0;;ID=12151
L -16.5 28 -16.5 -17 0 P 0;;ID=12152
L -15.75 28 27.75 28 0 P 0;;ID=12163
A 27.75 28 28.5 27.25 27.75 27.25 0 P 0 Y;;ID=12177
L 28.5 27.25 28.5 -16.25 0 P 0;;ID=12191
A 28.5 -16.25 27.75 -17 27.75 -16.25 0 P 0 Y;;ID=12205
L 27.75 -17 -15.75 -17 0 P 0;;ID=12219
A -15.75 -17 -16.5 -16.25 -15.75 -16.25 0 P 0 Y;;ID=12233
L -16.5 -16.25 -16.5 27.25 0 P 0;;ID=12247
A -16.5 27.25 -15.75 28 -15.75 27.25 0 P 0 Y;;ID=12261
A 19.75 20 19.75 20 18.5 20 0 P 0 N;;ID=14434