! Date: Wednesday, June 30, 2004  10:22 AM
! Filename: c:\data\eg7092\eg7092e\w3_11_55\w3_11_55_state000_001.txt 
! Multimeter readings:  Vsupp = -5.000 V, Isupp =  0.000 mA, Vctl = -5.000 V, Ictl = -0.006000 mA
# GHz   S  DB   R   50 
!      	Freq   	dB S11 	Deg S11	dB S21 	Deg S21	dB S12 	Deg S12	dB S22 	Deg S22
	 20.000	 -3.411	 130.17	-17.082	-56.966	-17.099	-56.725	 -3.544	-58.250	
	 20.100	 -3.418	 129.49	-17.040	-58.641	-17.076	-58.951	 -3.597	-59.678	
	 20.200	 -3.467	 128.28	-17.006	-61.183	-17.007	-61.121	 -3.579	-61.223	
	 20.300	 -3.495	 127.40	-17.010	-62.969	-16.989	-63.136	 -3.614	-62.473	
	 20.400	 -3.519	 126.29	-16.938	-65.474	-16.989	-65.370	 -3.581	-64.149	
	 20.500	 -3.554	 125.37	-16.944	-67.488	-16.985	-67.706	 -3.608	-65.535	
	 20.600	 -3.617	 124.14	-16.976	-69.386	-17.020	-69.354	 -3.595	-66.964	
	 20.700	 -3.646	 123.16	-17.036	-71.673	-16.985	-71.058	 -3.631	-68.324	
	 20.800	 -3.696	 122.21	-17.059	-73.540	-17.003	-73.434	 -3.594	-69.629	
	 20.900	 -3.761	 121.47	-17.055	-74.961	-17.015	-74.684	 -3.617	-70.985	
	 21.000	 -3.789	 120.29	-17.031	-76.845	-17.031	-76.669	 -3.562	-72.389	
	 21.100	 -3.833	 119.52	-17.027	-78.652	-17.004	-78.695	 -3.596	-73.754	
	 21.200	 -3.861	 118.44	-17.055	-80.801	-17.026	-80.897	 -3.566	-75.184	
	 21.300	 -3.914	 117.55	-17.059	-82.462	-17.032	-82.716	 -3.571	-76.560	
	 21.400	 -3.947	 116.49	-17.115	-84.724	-17.108	-84.817	 -3.560	-77.877	
	 21.500	 -3.981	 115.77	-17.126	-86.280	-17.158	-86.305	 -3.585	-79.421	
	 21.600	 -4.012	 114.65	-17.156	-88.174	-17.275	-87.869	 -3.575	-80.503	
	 21.700	 -4.049	 113.98	-17.291	-89.291	-17.310	-89.539	 -3.592	-81.987	
	 21.800	 -4.050	 112.98	-17.344	-90.780	-17.365	-90.846	 -3.573	-83.108	
	 21.900	 -4.079	 112.21	-17.401	-92.247	-17.421	-92.033	 -3.571	-84.313	
	 22.000	 -4.083	 111.12	-17.432	-93.345	-17.443	-93.319	 -3.525	-85.372	
	 22.100	 -4.119	 110.19	-17.464	-94.529	-17.493	-94.430	 -3.508	-86.698	
	 22.200	 -4.118	 109.08	-17.467	-95.744	-17.520	-95.634	 -3.474	-87.922	
	 22.300	 -4.174	 108.14	-17.573	-96.702	-17.542	-96.404	 -3.452	-89.238	
	 22.400	 -4.206	 107.00	-17.625	-97.825	-17.546	-97.669	 -3.393	-90.458	
	 22.500	 -4.247	 106.13	-17.598	-98.663	-17.522	-98.607	 -3.382	-92.032	
	 22.600	 -4.275	 105.20	-17.543	-99.879	-17.527	-99.776	 -3.357	-93.295	
	 22.700	 -4.324	 104.32	-17.628	-100.71	-17.571	-100.75	 -3.353	-94.873	
	 22.800	 -4.308	 103.51	-17.503	-101.47	-17.529	-101.76	 -3.346	-96.080	
	 22.900	 -4.381	 102.44	-17.590	-102.22	-17.580	-102.63	 -3.354	-97.752	
	 23.000	 -4.369	 101.42	-17.516	-103.33	-17.566	-103.61	 -3.330	-98.951	
	 23.100	 -4.389	 100.50	-17.533	-104.19	-17.540	-104.05	 -3.349	-100.28	
	 23.200	 -4.379	 99.353	-17.506	-104.87	-17.502	-104.65	 -3.350	-101.38	
	 23.300	 -4.429	 98.310	-17.405	-105.16	-17.428	-104.92	 -3.321	-102.77	
	 23.400	 -4.440	 97.099	-17.291	-106.32	-17.318	-105.72	 -3.324	-103.83	
	 23.500	 -4.493	 96.023	-17.249	-107.15	-17.274	-106.77	 -3.309	-105.18	
	 23.600	 -4.461	 95.016	-17.174	-107.40	-17.219	-107.37	 -3.289	-105.96	
	 23.700	 -4.518	 93.678	-17.123	-108.55	-17.103	-108.29	 -3.222	-107.53	
	 23.800	 -4.539	 92.518	-16.973	-108.98	-16.993	-109.05	 -3.186	-108.80	
	 23.900	 -4.614	 91.277	-16.888	-109.78	-16.859	-110.04	 -3.141	-110.32	
	 24.000	 -4.623	 90.144	-16.758	-110.49	-16.748	-110.74	 -3.140	-111.72	
	 24.100	 -4.690	 89.006	-16.633	-111.40	-16.599	-111.62	 -3.081	-113.41	
	 24.200	 -4.692	 87.962	-16.452	-112.24	-16.469	-112.39	 -3.118	-114.76	
	 24.300	 -4.784	 86.611	-16.323	-113.40	-16.338	-113.90	 -3.118	-116.48	
	 24.400	 -4.793	 85.746	-16.166	-114.40	-16.197	-114.75	 -3.155	-117.56	
	 24.500	 -4.852	 84.519	-16.048	-115.50	-16.069	-115.50	 -3.127	-118.75	
	 24.600	 -4.833	 83.407	-15.886	-116.34	-15.929	-116.37	 -3.129	-119.89	
	 24.700	 -4.885	 82.038	-15.695	-117.70	-15.734	-117.71	 -3.110	-121.36	
	 24.800	 -4.903	 80.706	-15.565	-118.67	-15.557	-118.38	 -3.130	-122.63	
	 24.900	 -4.979	 79.230	-15.385	-119.66	-15.368	-119.56	 -3.084	-123.79	
	 25.000	 -5.002	 78.109	-15.196	-120.89	-15.167	-120.79	 -3.091	-125.26	
	 25.100	 -5.074	 76.537	-15.043	-122.32	-14.985	-122.15	 -3.055	-126.75	
	 25.200	 -5.106	 75.234	-14.854	-123.47	-14.808	-123.52	 -3.086	-128.19	
	 25.300	 -5.200	 73.593	-14.638	-124.96	-14.583	-124.88	 -3.074	-129.52	
	 25.400	 -5.239	 72.517	-14.465	-126.36	-14.407	-126.30	 -3.097	-130.84	
	 25.500	 -5.348	 70.943	-14.240	-127.85	-14.215	-128.18	 -3.062	-132.29	
	 25.600	 -5.383	 69.689	-14.081	-129.52	-14.105	-129.77	 -3.076	-133.74	
	 25.700	 -5.493	 68.222	-13.894	-131.27	-13.888	-131.51	 -3.082	-135.20	
	 25.800	 -5.529	 67.102	-13.709	-132.88	-13.725	-132.80	 -3.142	-136.70	
	 25.900	 -5.613	 65.477	-13.539	-134.63	-13.564	-134.53	 -3.136	-138.01	
	 26.000	 -5.686	 64.183	-13.366	-136.36	-13.405	-136.27	 -3.188	-139.52	
	 26.100	 -5.723	 62.472	-13.167	-138.18	-13.243	-137.95	 -3.193	-140.92	
	 26.200	 -5.810	 61.511	-13.067	-139.69	-13.029	-139.48	 -3.280	-142.16	
	 26.300	 -5.858	 59.381	-12.856	-141.75	-12.860	-141.31	 -3.250	-143.36	
	 26.400	 -5.922	 57.824	-12.695	-143.29	-12.680	-143.34	 -3.281	-144.87	
	 26.500	 -6.017	 55.733	-12.520	-145.35	-12.499	-145.17	 -3.274	-146.29	
	 26.600	 -6.121	 54.263	-12.388	-147.14	-12.363	-147.02	 -3.350	-147.95	
	 26.700	 -6.207	 52.352	-12.189	-148.89	-12.150	-149.12	 -3.364	-149.13	
	 26.800	 -6.322	 50.915	-12.037	-150.62	-11.972	-151.16	 -3.396	-150.91	
	 26.900	 -6.429	 48.959	-11.872	-153.06	-11.827	-153.29	 -3.444	-152.32	
	 27.000	 -6.574	 47.517	-11.733	-155.05	-11.699	-155.12	 -3.531	-154.05	
	 27.100	 -6.677	 45.674	-11.547	-157.09	-11.562	-156.99	 -3.575	-155.22	
	 27.200	 -6.783	 44.093	-11.404	-158.79	-11.425	-159.10	 -3.655	-156.93	
	 27.300	 -6.898	 42.079	-11.235	-161.04	-11.294	-160.88	 -3.714	-158.12	
	 27.400	 -7.013	 40.441	-11.109	-162.92	-11.139	-162.79	 -3.803	-159.75	
	 27.500	 -7.126	 38.285	-10.940	-165.25	-10.980	-164.76	 -3.889	-160.87	
	 27.600	 -7.265	 36.738	-10.814	-167.25	-10.813	-166.94	 -3.944	-162.46	
	 27.700	 -7.364	 34.534	-10.656	-169.42	-10.671	-169.02	 -4.005	-163.68	
	 27.800	 -7.502	 32.790	-10.565	-171.48	-10.533	-171.23	 -4.086	-165.41	
	 27.900	 -7.619	 30.544	-10.399	-173.48	-10.370	-173.33	 -4.185	-166.95	
	 28.000	 -7.772	 28.676	-10.293	-175.38	-10.213	-175.69	 -4.289	-168.68	
	 28.100	 -7.915	 26.448	-10.111	-177.75	-10.084	-177.91	 -4.419	-169.87	
	 28.200	 -8.097	 24.445	 -9.981	 179.98	 -9.957	 179.98	 -4.545	-171.64	
	 28.300	 -8.258	 22.186	 -9.826	 177.84	 -9.837	 177.53	 -4.667	-173.10	
	 28.400	 -8.453	 20.264	 -9.707	 175.59	 -9.730	 175.41	 -4.802	-174.71	
	 28.500	 -8.620	 17.995	 -9.563	 173.54	 -9.603	 173.30	 -4.981	-176.04	
	 28.600	 -8.831	 16.188	 -9.469	 171.21	 -9.476	 170.99	 -5.127	-177.72	
	 28.700	 -8.967	 14.025	 -9.288	 168.77	 -9.346	 168.67	 -5.282	-179.09	
	 28.800	 -9.190	 12.050	 -9.213	 166.41	 -9.195	 166.56	 -5.462	 179.32	
	 28.900	 -9.337	 10.142	 -9.057	 164.22	 -9.057	 164.27	 -5.663	 177.94	
	 29.000	 -9.504	  7.819	 -8.961	 161.75	 -8.940	 161.96	 -5.853	 176.68	
	 29.100	 -9.666	  5.555	 -8.824	 159.46	 -8.795	 159.49	 -6.064	 175.26	
	 29.200	 -9.902	  3.480	 -8.739	 157.03	 -8.684	 157.24	 -6.248	 173.95	
	 29.300	-10.036	  1.346	 -8.596	 154.74	 -8.581	 154.97	 -6.488	 172.77	
	 29.400	-10.304	 -0.991	 -8.496	 152.51	 -8.466	 152.53	 -6.700	 171.32	
	 29.500	-10.457	 -3.163	 -8.353	 150.18	 -8.350	 150.10	 -6.941	 170.06	
	 29.600	-10.739	 -5.469	 -8.251	 147.76	 -8.226	 147.54	 -7.171	 168.84	
	 29.700	-10.982	 -7.801	 -8.134	 145.22	 -8.132	 145.16	 -7.443	 167.49	
	 29.800	-11.214	 -9.718	 -8.030	 142.95	 -8.010	 142.65	 -7.719	 166.15	
	 29.900	-11.425	-12.274	 -7.925	 140.33	 -7.921	 140.27	 -8.031	 164.97	
	 30.000	-11.709	-14.376	 -7.828	 137.82	 -7.823	 137.80	 -8.291	 163.75	
	 30.100	-11.955	-16.189	 -7.704	 135.25	 -7.753	 135.40	 -8.658	 162.54	
	 30.200	-12.246	-18.192	 -7.621	 132.87	 -7.634	 132.88	 -9.009	 161.49	
	 30.300	-12.471	-20.178	 -7.538	 130.18	 -7.506	 130.34	 -9.383	 160.61	
	 30.400	-12.720	-22.391	 -7.454	 127.62	 -7.445	 127.87	 -9.758	 159.50	
	 30.500	-12.949	-24.233	 -7.349	 125.24	 -7.339	 125.16	-10.160	 158.67	
	 30.600	-13.281	-26.331	 -7.276	 122.54	 -7.252	 122.51	-10.626	 158.05	
	 30.700	-13.584	-28.022	 -7.179	 119.89	 -7.175	 119.93	-11.032	 157.44	
	 30.800	-13.789	-30.082	 -7.095	 117.24	 -7.099	 117.34	-11.519	 157.24	
	 30.900	-14.065	-31.739	 -7.025	 114.62	 -7.040	 114.60	-12.015	 156.86	
	 31.000	-14.402	-33.518	 -6.946	 111.98	 -6.949	 111.98	-12.520	 156.74	
	 31.100	-14.653	-35.059	 -6.887	 109.46	 -6.882	 109.36	-13.128	 157.05	
	 31.200	-15.010	-36.770	 -6.842	 106.89	 -6.839	 106.74	-13.657	 157.81	
	 31.300	-15.296	-37.522	 -6.791	 104.29	 -6.791	 104.18	-14.220	 158.62	
	 31.400	-15.607	-38.999	 -6.704	 101.60	 -6.721	 101.57	-14.812	 159.97	
	 31.500	-16.037	-40.059	 -6.680	 99.033	 -6.662	 98.950	-15.435	 161.34	
	 31.600	-16.226	-40.720	 -6.623	 96.392	 -6.634	 96.558	-16.111	 163.45	
	 31.700	-16.444	-41.781	 -6.578	 93.717	 -6.579	 93.830	-16.690	 165.99	
	 31.800	-16.766	-42.458	 -6.539	 91.128	 -6.538	 91.215	-17.296	 169.22	
	 31.900	-17.027	-42.700	 -6.510	 88.445	 -6.492	 88.560	-17.860	 173.15	
	 32.000	-17.337	-43.055	 -6.461	 85.638	 -6.452	 85.857	-18.334	 178.31	
	 32.100	-17.584	-43.167	 -6.452	 83.279	 -6.431	 83.189	-18.780	-176.85	
	 32.200	-17.662	-42.716	 -6.415	 80.596	 -6.406	 80.568	-19.065	-171.22	
	 32.300	-17.877	-42.755	 -6.397	 78.007	 -6.397	 78.028	-19.168	-165.58	
	 32.400	-18.051	-42.407	 -6.385	 75.325	 -6.374	 75.480	-19.172	-159.60	
	 32.500	-18.114	-41.746	 -6.358	 72.951	 -6.351	 72.891	-19.013	-153.90	
	 32.600	-18.047	-41.288	 -6.331	 70.352	 -6.335	 70.392	-18.658	-148.60	
	 32.700	-18.162	-41.755	 -6.316	 67.698	 -6.326	 67.791	-18.223	-144.29	
	 32.800	-18.193	-41.464	 -6.304	 65.094	 -6.329	 65.174	-17.829	-140.23	
	 32.900	-18.164	-41.102	 -6.292	 62.558	 -6.309	 62.576	-17.275	-137.37	
	 33.000	-18.160	-40.379	 -6.319	 60.130	 -6.318	 60.095	-16.773	-134.57	
	 33.100	-17.987	-40.444	 -6.317	 57.479	 -6.312	 57.529	-16.300	-133.06	
	 33.200	-17.851	-40.260	 -6.311	 55.029	 -6.345	 55.096	-15.843	-132.04	
	 33.300	-17.761	-40.859	 -6.297	 52.865	 -6.317	 52.645	-15.386	-131.18	
	 33.400	-17.611	-41.532	 -6.305	 50.234	 -6.323	 50.346	-15.025	-130.13	
	 33.500	-17.495	-42.113	 -6.314	 47.816	 -6.323	 47.912	-14.593	-129.45	
	 33.600	-17.306	-42.761	 -6.332	 45.485	 -6.322	 45.418	-14.211	-129.16	
	 33.700	-17.243	-43.439	 -6.311	 42.870	 -6.320	 43.005	-13.779	-129.27	
	 33.800	-17.051	-44.797	 -6.322	 40.496	 -6.326	 40.576	-13.462	-129.56	
	 33.900	-16.945	-44.881	 -6.353	 38.090	 -6.335	 38.061	-13.132	-129.89	
	 34.000	-16.845	-46.409	 -6.362	 35.587	 -6.348	 35.675	-12.862	-130.22	
	 34.100	-16.708	-47.238	 -6.363	 33.345	 -6.349	 33.393	-12.547	-130.69	
	 34.200	-16.501	-48.355	 -6.362	 31.048	 -6.355	 31.005	-12.342	-131.21	
	 34.300	-16.395	-49.727	 -6.374	 28.721	 -6.374	 28.666	-12.102	-132.18	
	 34.400	-16.259	-51.661	 -6.358	 26.323	 -6.375	 26.318	-11.905	-132.81	
	 34.500	-16.149	-53.013	 -6.380	 23.872	 -6.374	 23.961	-11.690	-133.53	
	 34.600	-15.991	-54.665	 -6.380	 21.713	 -6.383	 21.697	-11.561	-134.57	
	 34.700	-15.882	-56.132	 -6.381	 19.255	 -6.378	 19.252	-11.430	-135.35	
	 34.800	-15.829	-57.970	 -6.373	 16.768	 -6.392	 16.974	-11.308	-135.84	
	 34.900	-15.697	-59.789	 -6.396	 14.476	 -6.383	 14.649	-11.132	-136.28	
	 35.000	-15.562	-62.355	 -6.378	 12.199	 -6.378	 12.161	-10.996	-137.35	
	 35.100	-15.564	-63.729	 -6.401	  9.769	 -6.411	  9.810	-10.875	-138.33	
	 35.200	-15.471	-66.415	 -6.407	  7.290	 -6.408	  7.373	-10.770	-138.89	
	 35.300	-15.457	-68.467	 -6.430	  5.056	 -6.393	  5.052	-10.643	-139.63	
	 35.400	-15.379	-70.734	 -6.430	  2.590	 -6.424	  2.660	-10.527	-140.82	
	 35.500	-15.376	-73.330	 -6.455	  0.305	 -6.443	  0.339	-10.448	-141.54	
	 35.600	-15.347	-75.424	 -6.455	 -1.970	 -6.452	 -1.991	-10.418	-142.50	
	 35.700	-15.371	-77.381	 -6.471	 -4.148	 -6.450	 -4.371	-10.342	-143.53	
	 35.800	-15.212	-80.444	 -6.474	 -6.756	 -6.484	 -6.737	-10.289	-144.62	
	 35.900	-15.313	-83.355	 -6.498	 -8.911	 -6.497	 -9.046	-10.244	-145.70	
	 36.000	-15.257	-85.981	 -6.484	-11.483	 -6.516	-11.422	-10.242	-146.68	
	 36.100	-15.396	-88.871	 -6.506	-13.802	 -6.520	-13.597	-10.232	-147.35	
	 36.200	-15.318	-91.201	 -6.503	-16.242	 -6.550	-16.045	-10.238	-148.00	
	 36.300	-15.371	-94.144	 -6.536	-18.459	 -6.533	-18.303	-10.211	-148.77	
	 36.400	-15.324	-97.563	 -6.547	-20.863	 -6.515	-20.651	-10.212	-149.58	
	 36.500	-15.330	-100.58	 -6.518	-23.130	 -6.529	-23.020	-10.195	-150.03	
	 36.600	-15.388	-103.85	 -6.535	-25.829	 -6.524	-25.566	-10.190	-150.52	
	 36.700	-15.440	-107.30	 -6.566	-27.990	 -6.519	-28.150	-10.117	-151.28	
	 36.800	-15.575	-110.79	 -6.567	-30.378	 -6.559	-30.630	-10.140	-151.91	
	 36.900	-15.606	-114.03	 -6.578	-32.919	 -6.568	-33.077	-10.114	-152.94	
	 37.000	-15.710	-117.50	 -6.587	-35.459	 -6.577	-35.561	-10.141	-153.57	
	 37.100	-15.639	-120.67	 -6.604	-37.757	 -6.619	-37.932	-10.150	-154.26	
	 37.200	-15.770	-124.94	 -6.641	-40.343	 -6.633	-40.520	-10.158	-154.93	
	 37.300	-15.862	-129.86	 -6.649	-42.668	 -6.666	-42.816	-10.198	-155.35	
	 37.400	-15.852	-132.85	 -6.678	-45.340	 -6.691	-45.201	-10.229	-155.78	
	 37.500	-15.851	-136.83	 -6.691	-47.749	 -6.671	-47.576	-10.189	-155.89	
	 37.600	-15.937	-141.27	 -6.689	-50.340	 -6.694	-50.168	-10.181	-156.54	
	 37.700	-16.050	-146.06	 -6.702	-52.791	 -6.712	-52.611	-10.199	-157.03	
	 37.800	-15.945	-150.04	 -6.749	-55.493	 -6.729	-55.350	-10.244	-157.65	
	 37.900	-16.032	-154.51	 -6.772	-58.090	 -6.746	-58.001	-10.236	-157.71	
	 38.000	-16.031	-159.07	 -6.772	-60.540	 -6.770	-60.563	-10.224	-157.60	
	 38.100	-15.941	-164.36	 -6.826	-63.274	 -6.827	-63.252	-10.154	-158.05	
	 38.200	-16.058	-168.78	 -6.853	-65.990	 -6.858	-65.915	-10.181	-158.58	
	 38.300	-16.113	-172.87	 -6.869	-68.618	 -6.869	-68.693	-10.156	-158.86	
	 38.400	-16.096	-177.39	 -6.917	-71.176	 -6.928	-71.234	-10.120	-159.25	
	 38.500	-15.854	 177.89	 -6.960	-73.790	 -6.995	-73.808	-10.084	-159.75	
	 38.600	-15.767	 173.30	 -7.000	-76.363	 -7.033	-76.626	-10.072	-160.24	
	 38.700	-15.493	 168.27	 -7.029	-79.232	 -7.061	-79.265	-10.026	-160.55	
	 38.800	-15.428	 162.71	 -7.102	-81.937	 -7.113	-82.018	 -9.987	-160.49	
	 38.900	-15.273	 158.27	 -7.176	-84.754	 -7.201	-84.611	 -9.899	-160.93	
	 39.000	-15.032	 153.45	 -7.184	-87.311	 -7.214	-87.210	 -9.872	-161.78	
	 39.100	-14.907	 148.99	 -7.266	-90.390	 -7.236	-90.243	 -9.847	-161.99	
	 39.200	-14.753	 144.89	 -7.315	-93.186	 -7.295	-92.916	 -9.788	-162.11	
	 39.300	-14.674	 139.93	 -7.396	-96.237	 -7.354	-95.862	 -9.736	-162.34	
	 39.400	-14.502	 135.24	 -7.420	-98.873	 -7.409	-98.858	 -9.674	-163.03	
	 39.500	-14.187	 131.67	 -7.516	-101.47	 -7.486	-101.69	 -9.594	-163.16	
	 39.600	-14.187	 128.33	 -7.621	-104.51	 -7.564	-104.62	 -9.450	-163.57	
	 39.700	-14.129	 124.41	 -7.734	-107.35	 -7.662	-107.30	 -9.391	-164.13	
	 39.800	-13.851	 120.56	 -7.804	-109.87	 -7.770	-110.09	 -9.245	-165.01	
	 39.900	-13.537	 116.03	 -7.871	-113.00	 -7.882	-113.27	 -9.176	-165.16	
	 40.000	-13.468	 112.75	 -7.972	-115.76	 -7.976	-115.94	 -9.110	-165.63	
! End Data: c:\data\eg7092\eg7092e\w3_11_55\w3_11_55_state000_001.txt

