! Date: Wednesday, June 30, 2004  10:23 AM
! Filename: c:\data\eg7092\eg7092e\w3_11_55\w3_11_55_state001_001.txt 
! Multimeter readings:  Vsupp = -5.000 V, Isupp =  0.000 mA, Vctl = -5.000 V, Ictl = -0.004000 mA
# GHz   S  DB   R   50 
!      	Freq   	dB S11 	Deg S11	dB S21 	Deg S21	dB S12 	Deg S12	dB S22 	Deg S22
	 20.000	 -3.409	 130.36	-16.540	-54.104	-16.521	-53.943	 -3.945	-55.012	
	 20.100	 -3.436	 129.69	-16.490	-55.937	-16.540	-56.321	 -3.993	-56.680	
	 20.200	 -3.471	 128.48	-16.522	-58.506	-16.496	-58.481	 -3.979	-58.515	
	 20.300	 -3.513	 127.65	-16.464	-60.407	-16.511	-60.727	 -3.995	-60.000	
	 20.400	 -3.539	 126.48	-16.470	-63.101	-16.517	-62.779	 -3.968	-61.978	
	 20.500	 -3.586	 125.66	-16.507	-64.949	-16.546	-65.030	 -4.001	-63.521	
	 20.600	 -3.628	 124.31	-16.559	-66.997	-16.563	-67.072	 -3.981	-65.247	
	 20.700	 -3.632	 123.48	-16.632	-68.877	-16.581	-68.538	 -4.014	-66.759	
	 20.800	 -3.690	 122.48	-16.623	-70.734	-16.625	-70.655	 -3.983	-68.195	
	 20.900	 -3.771	 121.63	-16.657	-72.561	-16.613	-72.452	 -3.983	-69.827	
	 21.000	 -3.791	 120.54	-16.655	-74.366	-16.565	-74.110	 -3.940	-71.376	
	 21.100	 -3.818	 119.81	-16.681	-76.104	-16.601	-76.448	 -3.972	-72.892	
	 21.200	 -3.870	 118.57	-16.692	-78.303	-16.682	-78.289	 -3.942	-74.427	
	 21.300	 -3.916	 117.76	-16.741	-80.088	-16.739	-80.007	 -3.942	-75.869	
	 21.400	 -3.947	 116.78	-16.772	-81.909	-16.742	-82.183	 -3.923	-77.381	
	 21.500	 -3.956	 116.07	-16.858	-83.632	-16.856	-83.809	 -3.940	-78.989	
	 21.600	 -4.003	 114.93	-16.856	-85.513	-16.912	-85.485	 -3.913	-80.276	
	 21.700	 -4.046	 114.21	-16.984	-87.092	-17.016	-87.253	 -3.940	-81.765	
	 21.800	 -4.046	 113.27	-17.018	-88.462	-17.081	-88.416	 -3.900	-82.935	
	 21.900	 -4.062	 112.44	-17.120	-89.731	-17.114	-89.736	 -3.901	-84.256	
	 22.000	 -4.083	 111.20	-17.169	-90.929	-17.188	-90.899	 -3.830	-85.457	
	 22.100	 -4.108	 110.25	-17.205	-92.255	-17.167	-92.105	 -3.809	-86.942	
	 22.200	 -4.110	 109.28	-17.247	-93.555	-17.237	-93.102	 -3.763	-88.143	
	 22.300	 -4.159	 108.44	-17.288	-94.287	-17.269	-93.919	 -3.721	-89.568	
	 22.400	 -4.197	 107.13	-17.340	-95.522	-17.311	-95.157	 -3.664	-90.799	
	 22.500	 -4.249	 106.44	-17.363	-96.484	-17.333	-96.491	 -3.624	-92.533	
	 22.600	 -4.267	 105.39	-17.346	-97.560	-17.319	-97.552	 -3.592	-93.815	
	 22.700	 -4.318	 104.45	-17.404	-98.236	-17.370	-98.470	 -3.581	-95.508	
	 22.800	 -4.303	 103.65	-17.343	-99.242	-17.387	-99.577	 -3.546	-96.751	
	 22.900	 -4.376	 102.66	-17.374	-100.02	-17.379	-100.20	 -3.549	-98.493	
	 23.000	 -4.355	 101.63	-17.336	-100.79	-17.389	-101.22	 -3.520	-99.666	
	 23.100	 -4.389	 100.71	-17.351	-101.70	-17.373	-101.79	 -3.521	-101.13	
	 23.200	 -4.386	 99.572	-17.281	-102.33	-17.350	-102.50	 -3.513	-102.24	
	 23.300	 -4.406	 98.468	-17.276	-103.05	-17.296	-102.79	 -3.473	-103.70	
	 23.400	 -4.427	 97.361	-17.140	-103.72	-17.185	-103.50	 -3.465	-104.72	
	 23.500	 -4.480	 96.287	-17.161	-104.88	-17.099	-104.57	 -3.423	-106.07	
	 23.600	 -4.461	 95.248	-17.038	-105.07	-17.088	-105.16	 -3.412	-106.84	
	 23.700	 -4.510	 93.908	-17.016	-106.42	-16.994	-105.87	 -3.315	-108.55	
	 23.800	 -4.521	 92.701	-16.901	-106.89	-16.884	-106.87	 -3.281	-109.79	
	 23.900	 -4.606	 91.454	-16.827	-107.90	-16.788	-107.91	 -3.218	-111.44	
	 24.000	 -4.622	 90.439	-16.715	-108.24	-16.643	-108.71	 -3.200	-112.76	
	 24.100	 -4.679	 89.273	-16.606	-109.45	-16.574	-109.56	 -3.135	-114.38	
	 24.200	 -4.689	 88.185	-16.416	-110.26	-16.401	-110.37	 -3.138	-115.74	
	 24.300	 -4.774	 86.960	-16.264	-111.50	-16.307	-111.80	 -3.141	-117.51	
	 24.400	 -4.785	 86.124	-16.157	-112.28	-16.188	-112.38	 -3.163	-118.52	
	 24.500	 -4.829	 84.878	-16.009	-113.42	-16.066	-113.42	 -3.125	-119.78	
	 24.600	 -4.814	 83.736	-15.874	-113.96	-15.929	-114.43	 -3.107	-121.00	
	 24.700	 -4.884	 82.333	-15.760	-115.84	-15.763	-115.37	 -3.077	-122.43	
	 24.800	 -4.893	 81.033	-15.584	-116.53	-15.629	-116.29	 -3.088	-123.66	
	 24.900	 -4.961	 79.608	-15.424	-117.88	-15.428	-117.40	 -3.034	-124.82	
	 25.000	 -4.959	 78.333	-15.258	-118.89	-15.254	-118.71	 -3.014	-126.19	
	 25.100	 -5.059	 76.901	-15.070	-120.52	-15.084	-120.17	 -2.977	-127.76	
	 25.200	 -5.097	 75.674	-14.909	-121.54	-14.910	-121.44	 -2.988	-129.12	
	 25.300	 -5.188	 74.051	-14.783	-122.82	-14.703	-123.00	 -2.957	-130.43	
	 25.400	 -5.218	 73.078	-14.585	-124.09	-14.540	-124.10	 -2.971	-131.66	
	 25.500	 -5.308	 71.379	-14.412	-125.79	-14.351	-125.95	 -2.920	-133.11	
	 25.600	 -5.346	 70.225	-14.237	-127.30	-14.226	-127.57	 -2.925	-134.50	
	 25.700	 -5.446	 68.766	-14.107	-129.08	-14.092	-129.27	 -2.914	-135.90	
	 25.800	 -5.492	 67.697	-13.918	-130.40	-13.928	-130.68	 -2.958	-137.35	
	 25.900	 -5.553	 66.182	-13.743	-132.32	-13.787	-132.27	 -2.935	-138.62	
	 26.000	 -5.617	 64.841	-13.617	-133.92	-13.631	-133.95	 -2.974	-140.00	
	 26.100	 -5.682	 63.135	-13.413	-135.69	-13.493	-135.69	 -2.960	-141.30	
	 26.200	 -5.728	 61.994	-13.342	-137.21	-13.327	-136.97	 -3.036	-142.42	
	 26.300	 -5.795	 60.030	-13.153	-139.11	-13.161	-138.81	 -2.996	-143.62	
	 26.400	 -5.851	 58.605	-13.017	-140.64	-12.989	-140.68	 -2.986	-145.10	
	 26.500	 -5.929	 56.521	-12.838	-142.71	-12.836	-142.56	 -2.978	-146.35	
	 26.600	 -6.022	 55.165	-12.733	-144.35	-12.679	-144.25	 -3.016	-148.00	
	 26.700	 -6.108	 53.134	-12.576	-146.22	-12.511	-146.33	 -3.011	-149.04	
	 26.800	 -6.225	 51.789	-12.404	-148.13	-12.387	-148.19	 -3.046	-150.76	
	 26.900	 -6.330	 49.759	-12.250	-150.07	-12.250	-150.23	 -3.037	-152.04	
	 27.000	 -6.442	 48.404	-12.174	-151.94	-12.155	-152.18	 -3.115	-153.66	
	 27.100	 -6.519	 46.507	-11.994	-153.85	-11.999	-153.99	 -3.144	-154.79	
	 27.200	 -6.623	 45.012	-11.876	-155.68	-11.882	-155.83	 -3.193	-156.23	
	 27.300	 -6.704	 42.935	-11.689	-157.57	-11.759	-157.63	 -3.234	-157.36	
	 27.400	 -6.820	 41.429	-11.608	-159.57	-11.652	-159.33	 -3.285	-158.83	
	 27.500	 -6.909	 39.362	-11.422	-161.66	-11.477	-161.27	 -3.332	-159.81	
	 27.600	 -7.032	 37.705	-11.346	-163.44	-11.336	-163.25	 -3.389	-161.20	
	 27.700	 -7.104	 35.612	-11.199	-165.56	-11.205	-165.13	 -3.397	-162.20	
	 27.800	 -7.255	 33.895	-11.111	-167.37	-11.093	-167.21	 -3.437	-163.90	
	 27.900	 -7.329	 31.505	-10.983	-169.42	-10.920	-169.14	 -3.493	-165.16	
	 28.000	 -7.464	 29.606	-10.814	-171.37	-10.788	-171.25	 -3.557	-166.69	
	 28.100	 -7.604	 27.355	-10.699	-173.39	-10.684	-173.40	 -3.652	-167.78	
	 28.200	 -7.729	 25.364	-10.606	-175.41	-10.586	-175.49	 -3.717	-169.42	
	 28.300	 -7.869	 23.125	-10.469	-177.43	-10.461	-177.70	 -3.805	-170.62	
	 28.400	 -8.054	 21.115	-10.366	-179.53	-10.365	-179.76	 -3.890	-172.11	
	 28.500	 -8.198	 18.973	-10.232	 178.42	-10.243	 178.44	 -4.022	-173.09	
	 28.600	 -8.351	 17.025	-10.103	 176.42	-10.123	 176.31	 -4.101	-174.71	
	 28.700	 -8.474	 15.012	 -9.953	 174.42	-10.014	 174.13	 -4.205	-175.86	
	 28.800	 -8.651	 12.989	 -9.879	 172.28	 -9.889	 172.19	 -4.306	-177.22	
	 28.900	 -8.723	 10.867	 -9.748	 170.20	 -9.738	 170.19	 -4.443	-178.29	
	 29.000	 -8.893	  8.406	 -9.627	 167.93	 -9.627	 168.00	 -4.551	-179.56	
	 29.100	 -9.035	  5.699	 -9.506	 165.83	 -9.503	 165.81	 -4.675	 179.31	
	 29.200	 -9.217	  3.691	 -9.402	 163.61	 -9.373	 163.81	 -4.793	 178.19	
	 29.300	 -9.353	  1.241	 -9.281	 161.35	 -9.267	 161.53	 -4.944	 177.18	
	 29.400	 -9.542	 -1.181	 -9.187	 159.45	 -9.148	 159.42	 -5.058	 175.88	
	 29.500	 -9.667	 -3.431	 -9.056	 157.15	 -9.009	 157.08	 -5.190	 174.77	
	 29.600	 -9.909	 -6.048	 -8.926	 154.85	 -8.900	 154.69	 -5.330	 173.59	
	 29.700	-10.073	 -8.231	 -8.816	 152.74	 -8.821	 152.46	 -5.497	 172.36	
	 29.800	-10.296	-10.854	 -8.719	 150.50	 -8.696	 150.22	 -5.642	 171.22	
	 29.900	-10.443	-13.321	 -8.602	 148.12	 -8.597	 147.94	 -5.832	 170.17	
	 30.000	-10.687	-15.788	 -8.484	 145.81	 -8.502	 145.73	 -5.980	 168.99	
	 30.100	-10.902	-18.166	 -8.352	 143.47	 -8.405	 143.57	 -6.185	 167.83	
	 30.200	-11.137	-20.478	 -8.270	 141.06	 -8.287	 141.25	 -6.383	 166.95	
	 30.300	-11.308	-22.978	 -8.162	 138.85	 -8.162	 138.76	 -6.586	 165.90	
	 30.400	-11.535	-25.456	 -8.064	 136.47	 -8.064	 136.64	 -6.788	 165.09	
	 30.500	-11.687	-27.922	 -7.952	 133.96	 -7.934	 134.21	 -7.004	 163.99	
	 30.600	-12.011	-30.774	 -7.875	 131.57	 -7.837	 131.57	 -7.240	 162.95	
	 30.700	-12.202	-33.250	 -7.764	 129.16	 -7.738	 129.28	 -7.482	 162.25	
	 30.800	-12.453	-35.695	 -7.679	 126.46	 -7.634	 126.60	 -7.650	 161.65	
	 30.900	-12.633	-38.492	 -7.584	 124.10	 -7.560	 124.10	 -7.967	 160.68	
	 31.000	-12.984	-40.777	 -7.494	 121.66	 -7.472	 121.60	 -8.207	 160.22	
	 31.100	-13.220	-43.006	 -7.412	 119.33	 -7.391	 119.00	 -8.521	 159.39	
	 31.200	-13.517	-45.913	 -7.326	 116.75	 -7.338	 116.60	 -8.787	 159.17	
	 31.300	-13.776	-47.925	 -7.235	 114.30	 -7.272	 114.24	 -9.058	 158.82	
	 31.400	-14.146	-50.356	 -7.175	 111.77	 -7.180	 111.70	 -9.325	 158.63	
	 31.500	-14.448	-52.319	 -7.095	 109.19	 -7.094	 109.42	 -9.646	 158.13	
	 31.600	-14.802	-54.395	 -7.022	 106.90	 -7.036	 106.85	 -9.948	 158.16	
	 31.700	-15.042	-56.536	 -6.934	 104.23	 -6.966	 104.28	-10.250	 158.02	
	 31.800	-15.412	-58.951	 -6.886	 101.71	 -6.877	 101.85	-10.563	 158.26	
	 31.900	-15.773	-60.464	 -6.833	 99.200	 -6.821	 99.266	-10.888	 158.43	
	 32.000	-16.121	-62.483	 -6.787	 96.440	 -6.779	 96.613	-11.220	 159.08	
	 32.100	-16.556	-63.558	 -6.732	 94.006	 -6.711	 93.993	-11.558	 159.49	
	 32.200	-16.968	-65.698	 -6.683	 91.356	 -6.658	 91.399	-11.862	 160.47	
	 32.300	-17.349	-66.485	 -6.648	 88.857	 -6.634	 88.801	-12.185	 161.15	
	 32.400	-17.771	-67.533	 -6.615	 86.245	 -6.600	 86.332	-12.519	 162.58	
	 32.500	-18.149	-68.133	 -6.563	 83.739	 -6.555	 83.732	-12.793	 163.74	
	 32.600	-18.547	-68.286	 -6.529	 81.306	 -6.523	 81.284	-13.023	 165.64	
	 32.700	-18.886	-68.809	 -6.468	 78.771	 -6.484	 78.475	-13.289	 167.11	
	 32.800	-19.311	-69.484	 -6.423	 75.965	 -6.461	 75.989	-13.529	 168.94	
	 32.900	-19.731	-68.871	 -6.413	 73.234	 -6.440	 73.390	-13.691	 170.91	
	 33.000	-20.244	-67.737	 -6.392	 70.829	 -6.423	 70.796	-13.840	 173.04	
	 33.100	-20.511	-66.534	 -6.380	 68.289	 -6.408	 68.492	-13.893	 175.60	
	 33.200	-20.693	-64.404	 -6.385	 65.766	 -6.383	 65.941	-13.956	 177.59	
	 33.300	-20.921	-63.866	 -6.350	 63.512	 -6.360	 63.534	-14.002	 179.41	
	 33.400	-21.180	-62.949	 -6.336	 60.907	 -6.347	 61.094	-14.020	-178.37	
	 33.500	-21.351	-62.092	 -6.337	 58.416	 -6.327	 58.503	-13.965	-176.32	
	 33.600	-21.443	-60.466	 -6.337	 55.990	 -6.328	 55.921	-13.840	-174.32	
	 33.700	-21.591	-58.873	 -6.305	 53.360	 -6.301	 53.475	-13.665	-172.56	
	 33.800	-21.576	-57.003	 -6.299	 51.151	 -6.315	 50.910	-13.593	-171.23	
	 33.900	-21.608	-55.364	 -6.340	 48.513	 -6.307	 48.577	-13.407	-169.97	
	 34.000	-21.509	-53.557	 -6.321	 46.069	 -6.309	 46.022	-13.211	-168.63	
	 34.100	-21.358	-51.799	 -6.334	 43.708	 -6.310	 43.645	-12.993	-167.86	
	 34.200	-21.225	-51.084	 -6.310	 41.382	 -6.325	 41.295	-12.851	-167.24	
	 34.300	-21.002	-49.314	 -6.316	 38.876	 -6.338	 38.945	-12.670	-166.66	
	 34.400	-20.742	-49.808	 -6.287	 36.432	 -6.324	 36.619	-12.465	-166.43	
	 34.500	-20.665	-48.812	 -6.302	 34.175	 -6.316	 34.141	-12.308	-166.23	
	 34.600	-20.251	-49.172	 -6.293	 31.597	 -6.307	 31.735	-12.130	-166.24	
	 34.700	-20.168	-48.340	 -6.289	 29.267	 -6.312	 29.363	-11.981	-166.06	
	 34.800	-19.806	-49.592	 -6.302	 26.833	 -6.305	 26.887	-11.840	-165.92	
	 34.900	-19.566	-49.818	 -6.323	 24.538	 -6.300	 24.608	-11.666	-165.86	
	 35.000	-19.409	-51.594	 -6.320	 21.929	 -6.305	 22.252	-11.515	-166.12	
	 35.100	-19.236	-51.361	 -6.324	 19.690	 -6.329	 19.682	-11.384	-166.58	
	 35.200	-19.057	-53.267	 -6.351	 17.297	 -6.348	 17.271	-11.238	-166.69	
	 35.300	-18.871	-55.024	 -6.359	 15.068	 -6.330	 14.885	-11.093	-167.21	
	 35.400	-18.732	-56.729	 -6.371	 12.667	 -6.372	 12.593	-10.998	-167.59	
	 35.500	-18.564	-57.765	 -6.392	 10.234	 -6.389	 10.289	-10.827	-168.39	
	 35.600	-18.522	-59.171	 -6.393	  7.937	 -6.375	  7.861	-10.738	-168.94	
	 35.700	-18.293	-59.888	 -6.408	  5.534	 -6.408	  5.641	-10.610	-169.59	
	 35.800	-17.957	-62.358	 -6.396	  3.191	 -6.427	  3.122	-10.523	-170.28	
	 35.900	-18.026	-64.898	 -6.438	  0.821	 -6.452	  0.882	-10.432	-171.34	
	 36.000	-17.943	-67.490	 -6.434	 -1.489	 -6.457	 -1.444	-10.400	-172.17	
	 36.100	-17.802	-69.353	 -6.458	 -3.810	 -6.463	 -3.705	-10.341	-172.81	
	 36.200	-17.822	-70.715	 -6.472	 -6.230	 -6.465	 -6.019	-10.267	-173.56	
	 36.300	-17.697	-73.165	 -6.475	 -8.556	 -6.469	 -8.281	-10.200	-174.57	
	 36.400	-17.500	-76.760	 -6.469	-10.771	 -6.465	-10.811	-10.180	-175.23	
	 36.500	-17.554	-78.492	 -6.516	-13.235	 -6.487	-13.171	-10.156	-175.79	
	 36.600	-17.422	-81.806	 -6.501	-15.694	 -6.493	-15.525	-10.093	-176.27	
	 36.700	-17.543	-84.597	 -6.535	-17.928	 -6.513	-18.092	-10.008	-177.20	
	 36.800	-17.529	-87.167	 -6.522	-20.347	 -6.530	-20.453	 -9.976	-177.98	
	 36.900	-17.510	-90.599	 -6.545	-22.726	 -6.541	-22.880	 -9.939	-178.88	
	 37.000	-17.492	-94.302	 -6.561	-25.028	 -6.569	-25.224	 -9.905	-179.62	
	 37.100	-17.431	-97.137	 -6.581	-27.546	 -6.590	-27.535	 -9.895	 179.48	
	 37.200	-17.558	-100.84	 -6.585	-30.047	 -6.618	-29.993	 -9.913	 178.60	
	 37.300	-17.622	-104.20	 -6.638	-32.356	 -6.618	-32.300	 -9.894	 178.05	
	 37.400	-17.464	-107.97	 -6.636	-34.870	 -6.654	-34.524	 -9.939	 177.51	
	 37.500	-17.507	-111.55	 -6.659	-37.110	 -6.646	-36.919	 -9.919	 176.96	
	 37.600	-17.556	-115.66	 -6.689	-39.938	 -6.653	-39.573	 -9.876	 176.17	
	 37.700	-17.603	-118.50	 -6.686	-42.219	 -6.667	-42.123	 -9.878	 175.23	
	 37.800	-17.700	-123.93	 -6.721	-44.664	 -6.704	-44.565	 -9.891	 174.49	
	 37.900	-17.668	-127.60	 -6.721	-47.217	 -6.702	-47.203	 -9.914	 174.13	
	 38.000	-17.645	-132.80	 -6.733	-49.600	 -6.734	-49.615	 -9.930	 173.84	
	 38.100	-17.647	-137.88	 -6.775	-52.339	 -6.776	-52.200	 -9.890	 173.18	
	 38.200	-17.633	-141.43	 -6.801	-54.820	 -6.801	-54.873	 -9.878	 172.32	
	 38.300	-17.584	-147.02	 -6.836	-57.432	 -6.814	-57.431	 -9.884	 172.00	
	 38.400	-17.611	-151.58	 -6.864	-59.814	 -6.898	-60.052	 -9.869	 171.72	
	 38.500	-17.379	-156.58	 -6.904	-62.287	 -6.934	-62.495	 -9.855	 170.76	
	 38.600	-17.223	-159.81	 -6.936	-64.865	 -6.974	-65.101	 -9.869	 170.19	
	 38.700	-17.111	-166.63	 -6.998	-67.895	 -6.978	-67.861	 -9.855	 169.99	
	 38.800	-17.020	-171.97	 -7.043	-70.441	 -7.033	-70.425	 -9.865	 169.78	
	 38.900	-16.683	-177.07	 -7.041	-73.186	 -7.062	-72.980	 -9.803	 169.11	
	 39.000	-16.566	 176.47	 -7.084	-75.692	 -7.097	-75.671	 -9.795	 168.30	
	 39.100	-16.275	 171.95	 -7.125	-78.634	 -7.115	-78.604	 -9.778	 168.19	
	 39.200	-16.039	 167.56	 -7.183	-81.396	 -7.168	-81.268	 -9.781	 168.16	
	 39.300	-15.810	 161.36	 -7.278	-84.320	 -7.223	-84.080	 -9.779	 167.77	
	 39.400	-15.618	 157.70	 -7.321	-87.089	 -7.263	-86.999	 -9.722	 166.99	
	 39.500	-15.364	 152.32	 -7.405	-89.635	 -7.351	-89.875	 -9.660	 167.39	
	 39.600	-15.225	 148.91	 -7.487	-92.695	 -7.441	-92.729	 -9.644	 167.64	
	 39.700	-14.843	 144.76	 -7.558	-95.344	 -7.530	-95.334	 -9.597	 167.52	
	 39.800	-14.492	 139.48	 -7.640	-98.252	 -7.620	-98.086	 -9.453	 167.04	
	 39.900	-14.267	 135.90	 -7.757	-100.73	 -7.738	-100.91	 -9.350	 167.20	
	 40.000	-14.039	 131.16	 -7.796	-103.66	 -7.819	-103.88	 -9.282	 167.14	
! End Data: c:\data\eg7092\eg7092e\w3_11_55\w3_11_55_state001_001.txt

