! Date: Wednesday, June 30, 2004  10:23 AM
! Filename: c:\data\eg7092\eg7092e\w3_11_55\w3_11_55_state002_001.txt 
! Multimeter readings:  Vsupp = -5.000 V, Isupp = -0.003000 mA, Vctl = -5.000 V, Ictl = -0.005000 mA
# GHz   S  DB   R   50 
!      	Freq   	dB S11 	Deg S11	dB S21 	Deg S21	dB S12 	Deg S12	dB S22 	Deg S22
	 20.000	 -3.608	 130.32	-14.523	-13.844	-14.499	-13.638	 -8.272	 43.604	
	 20.100	 -3.643	 129.52	-14.501	-16.027	-14.465	-16.273	 -8.341	 39.646	
	 20.200	 -3.691	 128.53	-14.427	-19.377	-14.413	-19.042	 -8.333	 35.550	
	 20.300	 -3.713	 127.66	-14.420	-21.644	-14.399	-21.845	 -8.410	 31.776	
	 20.400	 -3.744	 126.50	-14.399	-24.720	-14.412	-24.796	 -8.399	 27.848	
	 20.500	 -3.801	 125.81	-14.452	-27.177	-14.453	-27.292	 -8.457	 24.048	
	 20.600	 -3.835	 124.68	-14.419	-29.918	-14.428	-29.917	 -8.455	 20.202	
	 20.700	 -3.873	 123.62	-14.450	-32.173	-14.456	-32.059	 -8.535	 16.774	
	 20.800	 -3.905	 122.79	-14.400	-34.898	-14.434	-34.680	 -8.536	 13.416	
	 20.900	 -3.963	 122.18	-14.464	-37.022	-14.443	-37.006	 -8.549	 10.103	
	 21.000	 -3.984	 121.13	-14.451	-39.455	-14.451	-39.476	 -8.502	  6.948	
	 21.100	 -4.015	 120.32	-14.480	-42.058	-14.438	-41.929	 -8.516	  3.790	
	 21.200	 -4.045	 119.27	-14.486	-44.616	-14.482	-44.368	 -8.408	  0.713	
	 21.300	 -4.094	 118.51	-14.552	-46.660	-14.500	-46.707	 -8.369	 -2.526	
	 21.400	 -4.103	 117.53	-14.591	-49.188	-14.559	-49.035	 -8.300	 -5.541	
	 21.500	 -4.122	 116.80	-14.611	-51.362	-14.621	-51.411	 -8.280	 -8.566	
	 21.600	 -4.160	 115.88	-14.646	-53.803	-14.671	-53.582	 -8.183	-11.387	
	 21.700	 -4.190	 115.09	-14.748	-55.849	-14.744	-56.040	 -8.123	-14.605	
	 21.800	 -4.185	 114.16	-14.788	-57.681	-14.807	-57.897	 -8.027	-17.385	
	 21.900	 -4.211	 113.37	-14.861	-59.681	-14.888	-59.658	 -7.979	-20.199	
	 22.000	 -4.215	 112.14	-14.910	-61.406	-14.932	-61.403	 -7.861	-22.857	
	 22.100	 -4.232	 111.32	-14.971	-63.058	-14.971	-63.231	 -7.784	-25.487	
	 22.200	 -4.242	 110.23	-15.027	-65.023	-15.028	-64.761	 -7.665	-27.985	
	 22.300	 -4.287	 109.46	-15.105	-66.338	-15.079	-66.393	 -7.557	-30.682	
	 22.400	 -4.306	 108.10	-15.129	-68.098	-15.105	-67.949	 -7.420	-33.224	
	 22.500	 -4.348	 107.27	-15.129	-69.496	-15.129	-69.539	 -7.313	-36.135	
	 22.600	 -4.365	 106.24	-15.135	-71.096	-15.126	-70.898	 -7.201	-38.613	
	 22.700	 -4.418	 105.50	-15.224	-72.648	-15.184	-72.423	 -7.089	-41.531	
	 22.800	 -4.401	 104.44	-15.235	-74.017	-15.221	-74.042	 -6.983	-43.930	
	 22.900	 -4.468	 103.72	-15.233	-75.077	-15.237	-75.345	 -6.897	-46.936	
	 23.000	 -4.443	 102.57	-15.209	-76.579	-15.202	-76.774	 -6.798	-49.364	
	 23.100	 -4.476	 101.74	-15.264	-77.806	-15.228	-77.826	 -6.753	-51.878	
	 23.200	 -4.472	 100.49	-15.218	-78.853	-15.241	-78.998	 -6.697	-54.052	
	 23.300	 -4.500	 99.509	-15.215	-79.910	-15.221	-80.162	 -6.597	-56.599	
	 23.400	 -4.525	 98.258	-15.164	-81.136	-15.192	-81.251	 -6.518	-58.507	
	 23.500	 -4.568	 97.278	-15.162	-82.816	-15.151	-82.476	 -6.427	-60.770	
	 23.600	 -4.529	 96.218	-15.100	-83.419	-15.086	-83.688	 -6.342	-62.688	
	 23.700	 -4.606	 94.944	-15.065	-84.974	-15.020	-84.810	 -6.198	-65.052	
	 23.800	 -4.614	 93.725	-14.982	-85.881	-14.984	-85.889	 -6.081	-67.123	
	 23.900	 -4.682	 92.547	-14.901	-87.274	-14.910	-87.021	 -5.961	-69.462	
	 24.000	 -4.697	 91.472	-14.811	-88.529	-14.808	-88.416	 -5.856	-71.689	
	 24.100	 -4.754	 90.326	-14.734	-89.527	-14.728	-89.575	 -5.733	-74.169	
	 24.200	 -4.782	 89.152	-14.616	-90.551	-14.623	-90.748	 -5.675	-76.311	
	 24.300	 -4.854	 88.136	-14.509	-92.520	-14.503	-92.350	 -5.596	-78.908	
	 24.400	 -4.865	 87.188	-14.419	-93.183	-14.413	-93.677	 -5.566	-80.955	
	 24.500	 -4.913	 85.998	-14.338	-94.771	-14.348	-94.922	 -5.478	-83.007	
	 24.600	 -4.888	 84.996	-14.181	-95.919	-14.236	-96.256	 -5.431	-85.088	
	 24.700	 -4.958	 83.560	-14.115	-97.646	-14.115	-97.572	 -5.365	-87.167	
	 24.800	 -4.970	 82.316	-14.006	-98.526	-14.011	-98.760	 -5.314	-89.096	
	 24.900	 -5.043	 80.888	-13.867	-100.29	-13.859	-99.862	 -5.229	-90.860	
	 25.000	 -5.056	 79.777	-13.717	-101.71	-13.722	-101.54	 -5.192	-93.027	
	 25.100	 -5.139	 78.241	-13.565	-103.28	-13.565	-102.91	 -5.096	-95.128	
	 25.200	 -5.171	 76.961	-13.438	-104.79	-13.434	-104.71	 -5.069	-97.008	
	 25.300	 -5.258	 75.517	-13.331	-106.51	-13.282	-106.36	 -4.988	-98.871	
	 25.400	 -5.295	 74.599	-13.168	-107.88	-13.150	-107.84	 -4.952	-100.80	
	 25.500	 -5.398	 72.972	-13.026	-109.84	-12.996	-109.86	 -4.842	-102.79	
	 25.600	 -5.439	 71.786	-12.902	-111.43	-12.865	-111.67	 -4.809	-104.88	
	 25.700	 -5.524	 70.415	-12.788	-113.33	-12.759	-113.46	 -4.766	-107.00	
	 25.800	 -5.564	 69.380	-12.624	-115.13	-12.649	-115.34	 -4.761	-109.03	
	 25.900	 -5.640	 67.845	-12.497	-116.98	-12.560	-117.25	 -4.717	-110.88	
	 26.000	 -5.681	 66.528	-12.367	-119.07	-12.406	-119.09	 -4.735	-112.90	
	 26.100	 -5.740	 64.965	-12.252	-121.00	-12.315	-120.54	 -4.717	-114.69	
	 26.200	 -5.829	 63.882	-12.184	-122.54	-12.222	-122.53	 -4.737	-116.34	
	 26.300	 -5.845	 62.084	-12.074	-124.42	-12.057	-124.32	 -4.696	-117.83	
	 26.400	 -5.899	 60.574	-11.946	-126.26	-11.945	-126.23	 -4.673	-119.92	
	 26.500	 -5.983	 58.688	-11.809	-128.23	-11.799	-128.09	 -4.643	-121.68	
	 26.600	 -6.072	 57.317	-11.723	-130.16	-11.676	-129.97	 -4.668	-123.57	
	 26.700	 -6.113	 55.454	-11.581	-132.06	-11.546	-131.85	 -4.653	-125.11	
	 26.800	 -6.266	 54.225	-11.473	-133.89	-11.422	-134.03	 -4.629	-127.18	
	 26.900	 -6.377	 52.182	-11.313	-136.32	-11.300	-136.08	 -4.604	-128.92	
	 27.000	 -6.457	 50.835	-11.252	-137.95	-11.226	-138.21	 -4.667	-131.09	
	 27.100	 -6.545	 49.191	-11.132	-140.02	-11.115	-140.34	 -4.675	-132.58	
	 27.200	 -6.645	 47.706	-11.019	-142.14	-11.035	-142.19	 -4.716	-134.47	
	 27.300	 -6.711	 45.741	-10.907	-144.01	-10.934	-144.07	 -4.743	-136.01	
	 27.400	 -6.806	 44.233	-10.803	-145.98	-10.854	-145.87	 -4.801	-137.84	
	 27.500	 -6.905	 42.362	-10.686	-148.06	-10.734	-147.93	 -4.843	-139.20	
	 27.600	 -7.017	 40.749	-10.599	-150.17	-10.615	-149.96	 -4.879	-141.03	
	 27.700	 -7.073	 38.778	-10.494	-152.18	-10.511	-151.84	 -4.881	-142.25	
	 27.800	 -7.199	 36.887	-10.418	-154.13	-10.414	-154.03	 -4.924	-144.29	
	 27.900	 -7.276	 34.901	-10.312	-156.09	-10.303	-156.08	 -4.975	-145.91	
	 28.000	 -7.419	 32.993	-10.237	-158.20	-10.165	-158.04	 -5.030	-147.65	
	 28.100	 -7.517	 30.770	-10.090	-160.20	-10.076	-160.38	 -5.110	-149.05	
	 28.200	 -7.656	 28.956	-10.021	-162.35	-10.016	-162.37	 -5.166	-150.98	
	 28.300	 -7.785	 26.664	 -9.897	-164.28	 -9.917	-164.59	 -5.247	-152.59	
	 28.400	 -7.959	 24.818	 -9.829	-166.52	 -9.816	-166.61	 -5.321	-154.35	
	 28.500	 -8.069	 22.834	 -9.742	-168.61	 -9.751	-168.56	 -5.436	-155.71	
	 28.600	 -8.230	 21.026	 -9.608	-170.65	 -9.640	-170.81	 -5.540	-157.75	
	 28.700	 -8.307	 18.874	 -9.508	-172.69	 -9.549	-172.93	 -5.649	-159.22	
	 28.800	 -8.478	 17.125	 -9.422	-175.12	 -9.440	-174.98	 -5.743	-160.87	
	 28.900	 -8.564	 14.700	 -9.292	-177.18	 -9.336	-176.95	 -5.897	-162.27	
	 29.000	 -8.714	 12.966	 -9.232	-179.20	 -9.222	-179.17	 -6.005	-163.71	
	 29.100	 -8.825	 10.302	 -9.089	 178.65	 -9.088	 178.71	 -6.153	-165.22	
	 29.200	 -8.975	  8.358	 -9.042	 176.39	 -9.006	 176.64	 -6.257	-166.70	
	 29.300	 -9.097	  6.157	 -8.886	 174.32	 -8.913	 174.38	 -6.425	-167.86	
	 29.400	 -9.306	  3.854	 -8.824	 172.14	 -8.814	 172.15	 -6.544	-169.48	
	 29.500	 -9.398	  1.575	 -8.710	 170.05	 -8.696	 169.93	 -6.704	-170.75	
	 29.600	 -9.620	 -0.970	 -8.626	 167.69	 -8.601	 167.62	 -6.825	-172.23	
	 29.700	 -9.766	 -3.152	 -8.502	 165.42	 -8.515	 165.25	 -7.006	-173.77	
	 29.800	 -9.950	 -5.358	 -8.403	 163.19	 -8.425	 163.03	 -7.182	-175.30	
	 29.900	-10.062	 -7.753	 -8.331	 160.80	 -8.310	 160.83	 -7.404	-176.72	
	 30.000	-10.303	-10.048	 -8.241	 158.62	 -8.250	 158.51	 -7.559	-178.22	
	 30.100	-10.465	-12.139	 -8.124	 156.28	 -8.180	 156.23	 -7.807	-179.73	
	 30.200	-10.658	-14.349	 -8.057	 153.98	 -8.067	 154.11	 -8.033	 178.91	
	 30.300	-10.801	-16.873	 -7.960	 151.54	 -7.970	 151.68	 -8.289	 177.59	
	 30.400	-10.990	-19.009	 -7.863	 149.01	 -7.888	 149.32	 -8.516	 176.16	
	 30.500	-11.113	-21.531	 -7.765	 146.77	 -7.765	 146.84	 -8.771	 174.89	
	 30.600	-11.392	-23.936	 -7.689	 144.53	 -7.673	 144.53	 -9.053	 173.52	
	 30.700	-11.534	-26.279	 -7.566	 142.00	 -7.586	 142.15	 -9.365	 172.24	
	 30.800	-11.761	-28.855	 -7.507	 139.45	 -7.494	 139.72	 -9.621	 171.57	
	 30.900	-11.881	-30.932	 -7.422	 136.98	 -7.411	 137.06	 -9.989	 170.22	
	 31.000	-12.200	-33.562	 -7.370	 134.51	 -7.333	 134.46	-10.308	 169.02	
	 31.100	-12.390	-35.543	 -7.242	 132.07	 -7.268	 131.91	-10.683	 168.01	
	 31.200	-12.617	-38.169	 -7.204	 129.58	 -7.198	 129.64	-11.055	 167.33	
	 31.300	-12.834	-40.041	 -7.111	 127.11	 -7.147	 127.05	-11.439	 166.42	
	 31.400	-13.094	-42.755	 -7.047	 124.72	 -7.061	 124.59	-11.828	 165.80	
	 31.500	-13.385	-44.558	 -6.995	 122.25	 -6.994	 122.18	-12.289	 165.03	
	 31.600	-13.613	-46.430	 -6.901	 119.66	 -6.908	 119.73	-12.754	 164.56	
	 31.700	-13.798	-48.429	 -6.849	 117.04	 -6.854	 117.21	-13.270	 164.15	
	 31.800	-14.077	-50.698	 -6.803	 114.59	 -6.779	 114.62	-13.785	 163.89	
	 31.900	-14.374	-51.984	 -6.742	 112.02	 -6.732	 112.06	-14.329	 163.86	
	 32.000	-14.675	-54.450	 -6.672	 109.34	 -6.668	 109.40	-14.953	 164.44	
	 32.100	-14.972	-56.015	 -6.610	 106.72	 -6.620	 106.69	-15.561	 164.88	
	 32.200	-15.256	-57.431	 -6.593	 104.12	 -6.582	 104.17	-16.232	 165.86	
	 32.300	-15.601	-58.861	 -6.532	 101.68	 -6.546	 101.58	-16.882	 166.94	
	 32.400	-15.862	-59.996	 -6.528	 99.027	 -6.497	 99.083	-17.610	 168.94	
	 32.500	-16.124	-60.565	 -6.464	 96.571	 -6.459	 96.486	-18.341	 171.65	
	 32.600	-16.379	-61.872	 -6.427	 93.911	 -6.412	 93.913	-19.091	 175.77	
	 32.700	-16.640	-62.329	 -6.376	 91.441	 -6.388	 91.312	-19.768	-179.88	
	 32.800	-16.904	-63.671	 -6.347	 88.657	 -6.364	 88.763	-20.395	-174.65	
	 32.900	-17.207	-64.107	 -6.331	 86.030	 -6.333	 86.059	-20.901	-168.03	
	 33.000	-17.554	-63.983	 -6.305	 83.517	 -6.318	 83.420	-21.029	-160.82	
	 33.100	-17.764	-63.787	 -6.285	 80.933	 -6.315	 80.945	-21.143	-153.89	
	 33.200	-17.898	-64.434	 -6.303	 78.401	 -6.282	 78.438	-20.972	-147.32	
	 33.300	-18.105	-63.872	 -6.264	 75.986	 -6.277	 75.897	-20.701	-140.73	
	 33.400	-18.174	-63.785	 -6.258	 73.356	 -6.260	 73.401	-20.236	-135.32	
	 33.500	-18.369	-63.597	 -6.241	 70.785	 -6.235	 70.883	-19.784	-130.44	
	 33.600	-18.501	-64.103	 -6.225	 68.313	 -6.236	 68.401	-19.081	-126.02	
	 33.700	-18.698	-63.577	 -6.217	 65.746	 -6.200	 65.808	-18.522	-123.25	
	 33.800	-18.774	-62.976	 -6.203	 63.239	 -6.206	 63.219	-17.944	-121.02	
	 33.900	-18.857	-63.305	 -6.213	 60.703	 -6.194	 60.823	-17.349	-119.46	
	 34.000	-18.869	-62.691	 -6.195	 58.102	 -6.198	 58.236	-16.730	-118.02	
	 34.100	-18.967	-62.349	 -6.197	 55.782	 -6.190	 55.894	-16.189	-117.64	
	 34.200	-18.870	-61.489	 -6.190	 53.338	 -6.201	 53.337	-15.727	-117.05	
	 34.300	-18.839	-61.367	 -6.200	 50.891	 -6.217	 50.862	-15.304	-116.92	
	 34.400	-18.702	-61.810	 -6.166	 48.410	 -6.190	 48.493	-14.882	-116.96	
	 34.500	-18.702	-61.729	 -6.169	 46.025	 -6.183	 46.036	-14.486	-117.14	
	 34.600	-18.658	-61.694	 -6.187	 43.414	 -6.185	 43.541	-14.147	-117.53	
	 34.700	-18.477	-61.747	 -6.165	 40.978	 -6.185	 40.955	-13.810	-117.87	
	 34.800	-18.315	-62.725	 -6.194	 38.531	 -6.200	 38.433	-13.516	-118.33	
	 34.900	-18.275	-62.934	 -6.204	 36.094	 -6.196	 36.144	-13.201	-118.70	
	 35.000	-18.146	-64.766	 -6.192	 33.611	 -6.198	 33.653	-12.955	-119.49	
	 35.100	-18.097	-64.866	 -6.223	 31.243	 -6.230	 31.300	-12.693	-120.22	
	 35.200	-17.934	-66.106	 -6.210	 28.591	 -6.234	 28.737	-12.474	-120.60	
	 35.300	-17.864	-67.264	 -6.247	 26.177	 -6.223	 26.567	-12.210	-121.50	
	 35.400	-17.753	-69.113	 -6.248	 23.869	 -6.249	 23.822	-11.951	-122.52	
	 35.500	-17.688	-70.407	 -6.262	 21.406	 -6.254	 21.512	-11.798	-123.47	
	 35.600	-17.673	-71.919	 -6.282	 19.158	 -6.253	 18.989	-11.613	-124.54	
	 35.700	-17.515	-72.705	 -6.296	 16.649	 -6.263	 16.553	-11.436	-125.30	
	 35.800	-17.331	-74.422	 -6.286	 14.298	 -6.286	 14.063	-11.298	-126.49	
	 35.900	-17.253	-77.107	 -6.331	 11.808	 -6.325	 11.771	-11.197	-127.78	
	 36.000	-17.306	-79.493	 -6.335	  9.397	 -6.341	  9.342	-11.075	-128.70	
	 36.100	-17.243	-81.027	 -6.351	  6.902	 -6.362	  7.038	-10.977	-129.51	
	 36.200	-17.210	-83.025	 -6.351	  4.517	 -6.378	  4.587	-10.914	-130.48	
	 36.300	-17.149	-85.517	 -6.380	  2.210	 -6.380	  2.387	-10.774	-131.53	
	 36.400	-16.973	-88.428	 -6.349	 -0.253	 -6.372	 -0.120	-10.761	-132.33	
	 36.500	-17.045	-90.869	 -6.387	 -2.671	 -6.364	 -2.483	-10.654	-132.63	
	 36.600	-17.005	-93.481	 -6.389	 -5.107	 -6.383	 -5.002	-10.563	-133.48	
	 36.700	-16.999	-96.374	 -6.414	 -7.524	 -6.393	 -7.454	-10.410	-134.43	
	 36.800	-17.016	-99.690	 -6.427	 -9.820	 -6.405	-10.029	-10.345	-135.65	
	 36.900	-17.039	-102.10	 -6.446	-12.252	 -6.423	-12.320	-10.267	-136.54	
	 37.000	-17.008	-105.65	 -6.437	-14.688	 -6.464	-14.913	-10.242	-137.45	
	 37.100	-17.091	-108.55	 -6.469	-17.329	 -6.480	-17.317	-10.206	-138.35	
	 37.200	-17.003	-111.47	 -6.497	-19.739	 -6.502	-19.826	-10.176	-139.25	
	 37.300	-17.102	-115.86	 -6.519	-22.326	 -6.540	-22.235	-10.136	-139.91	
	 37.400	-17.084	-119.97	 -6.559	-24.604	 -6.565	-24.646	-10.157	-140.60	
	 37.500	-17.076	-123.01	 -6.552	-27.131	 -6.546	-27.020	-10.085	-141.42	
	 37.600	-17.050	-127.08	 -6.560	-29.724	 -6.571	-29.493	-10.039	-142.09	
	 37.700	-17.082	-130.93	 -6.613	-32.276	 -6.593	-32.017	-10.015	-142.96	
	 37.800	-17.109	-135.64	 -6.615	-34.714	 -6.619	-34.620	-10.009	-143.62	
	 37.900	-17.093	-139.60	 -6.648	-37.282	 -6.627	-37.194	 -9.963	-143.89	
	 38.000	-16.934	-143.44	 -6.674	-39.876	 -6.635	-39.734	 -9.909	-144.10	
	 38.100	-17.058	-148.31	 -6.675	-42.457	 -6.671	-42.376	 -9.848	-144.73	
	 38.200	-16.945	-153.00	 -6.728	-45.043	 -6.701	-45.044	 -9.833	-145.84	
	 38.300	-16.937	-156.90	 -6.744	-47.611	 -6.726	-47.785	 -9.816	-146.35	
	 38.400	-16.884	-161.85	 -6.779	-50.344	 -6.784	-50.377	 -9.741	-146.57	
	 38.500	-16.576	-167.04	 -6.801	-53.008	 -6.852	-52.991	 -9.706	-147.56	
	 38.600	-16.432	-171.76	 -6.858	-55.382	 -6.898	-55.668	 -9.691	-148.20	
	 38.700	-16.295	-175.36	 -6.921	-57.953	 -6.931	-58.335	 -9.634	-148.69	
	 38.800	-16.104	 178.41	 -6.936	-60.784	 -6.946	-60.914	 -9.571	-148.94	
	 38.900	-16.000	 173.09	 -6.990	-63.531	 -7.031	-63.474	 -9.531	-149.76	
	 39.000	-15.762	 168.57	 -7.039	-66.104	 -7.050	-66.103	 -9.474	-150.40	
	 39.100	-15.524	 163.44	 -7.047	-69.049	 -7.087	-68.852	 -9.428	-150.71	
	 39.200	-15.309	 159.26	 -7.143	-71.911	 -7.118	-71.697	 -9.379	-151.17	
	 39.300	-15.046	 154.43	 -7.222	-74.413	 -7.172	-74.398	 -9.269	-151.34	
	 39.400	-15.024	 150.48	 -7.241	-77.375	 -7.235	-77.264	 -9.221	-152.16	
	 39.500	-14.720	 145.92	 -7.370	-80.185	 -7.288	-80.283	 -9.087	-152.39	
	 39.600	-14.326	 142.65	 -7.380	-82.942	 -7.374	-82.982	 -8.988	-153.09	
	 39.700	-14.165	 138.07	 -7.536	-85.761	 -7.433	-85.817	 -8.878	-153.56	
	 39.800	-13.941	 134.21	 -7.595	-88.327	 -7.566	-88.591	 -8.745	-154.67	
	 39.900	-13.646	 130.15	 -7.712	-91.329	 -7.672	-91.495	 -8.682	-154.95	
	 40.000	-13.439	 125.97	 -7.785	-94.071	 -7.807	-94.587	 -8.569	-155.21	
! End Data: c:\data\eg7092\eg7092e\w3_11_55\w3_11_55_state002_001.txt

