! Date: Wednesday, June 30, 2004  10:23 AM
! Filename: c:\data\eg7092\eg7092e\w3_11_55\w3_11_55_state003_001.txt 
! Multimeter readings:  Vsupp = -5.000 V, Isupp = -0.003000 mA, Vctl = -5.000 V, Ictl = -0.003000 mA
# GHz   S  DB   R   50 
!      	Freq   	dB S11 	Deg S11	dB S21 	Deg S21	dB S12 	Deg S12	dB S22 	Deg S22
	 20.000	 -3.663	 130.09	-14.167	 -5.502	-14.171	 -5.259	 -8.392	 72.743	
	 20.100	 -3.698	 129.50	-14.080	 -7.982	-14.091	 -7.861	 -8.626	 68.658	
	 20.200	 -3.724	 128.40	-13.989	-11.310	-14.058	-11.000	 -8.808	 64.119	
	 20.300	 -3.770	 127.58	-14.083	-13.710	-14.040	-14.036	 -9.051	 59.853	
	 20.400	 -3.827	 126.49	-14.049	-16.896	-14.039	-16.864	 -9.224	 55.198	
	 20.500	 -3.853	 125.77	-14.044	-19.274	-14.066	-19.445	 -9.456	 50.824	
	 20.600	 -3.896	 124.51	-14.033	-22.101	-14.044	-22.043	 -9.636	 46.372	
	 20.700	 -3.917	 123.74	-14.063	-24.736	-14.021	-24.772	 -9.864	 42.008	
	 20.800	 -3.963	 122.80	-14.021	-27.296	-14.078	-27.103	-10.025	 37.887	
	 20.900	 -4.020	 122.17	-14.064	-29.784	-14.073	-29.828	-10.240	 33.630	
	 21.000	 -4.050	 121.26	-14.050	-32.427	-14.074	-32.317	-10.330	 29.621	
	 21.100	 -4.069	 120.42	-14.095	-34.869	-14.087	-34.795	-10.467	 25.524	
	 21.200	 -4.103	 119.38	-14.115	-37.556	-14.111	-37.376	-10.484	 21.518	
	 21.300	 -4.149	 118.63	-14.166	-39.777	-14.128	-39.874	-10.539	 17.310	
	 21.400	 -4.167	 117.62	-14.171	-42.537	-14.191	-42.174	-10.549	 13.285	
	 21.500	 -4.185	 117.07	-14.262	-44.543	-14.214	-44.633	-10.598	  9.147	
	 21.600	 -4.203	 115.95	-14.274	-47.009	-14.269	-46.966	-10.519	  5.264	
	 21.700	 -4.245	 115.27	-14.397	-48.974	-14.371	-49.401	-10.527	  1.216	
	 21.800	 -4.230	 114.35	-14.414	-51.176	-14.420	-51.290	-10.458	 -2.537	
	 21.900	 -4.248	 113.54	-14.508	-53.121	-14.508	-53.104	-10.417	 -6.509	
	 22.000	 -4.249	 112.39	-14.535	-54.915	-14.535	-54.981	-10.293	-10.078	
	 22.100	 -4.286	 111.52	-14.614	-56.777	-14.604	-57.019	-10.212	-13.662	
	 22.200	 -4.279	 110.50	-14.639	-58.667	-14.638	-58.593	-10.084	-17.229	
	 22.300	 -4.321	 109.73	-14.725	-60.463	-14.687	-60.331	 -9.918	-20.698	
	 22.400	 -4.343	 108.35	-14.754	-61.977	-14.707	-61.965	 -9.748	-24.196	
	 22.500	 -4.378	 107.60	-14.774	-63.738	-14.746	-63.622	 -9.598	-27.919	
	 22.600	 -4.401	 106.63	-14.789	-64.983	-14.789	-65.221	 -9.432	-31.245	
	 22.700	 -4.453	 105.80	-14.872	-66.800	-14.806	-66.587	 -9.305	-34.775	
	 22.800	 -4.449	 104.79	-14.893	-68.097	-14.852	-68.175	 -9.141	-37.934	
	 22.900	 -4.501	 103.88	-14.870	-69.556	-14.874	-69.506	 -8.994	-41.511	
	 23.000	 -4.489	 102.90	-14.867	-70.907	-14.892	-70.879	 -8.833	-44.709	
	 23.100	 -4.511	 101.99	-14.913	-72.314	-14.901	-72.333	 -8.741	-47.721	
	 23.200	 -4.503	 100.88	-14.886	-73.365	-14.900	-73.457	 -8.608	-50.371	
	 23.300	 -4.539	 99.795	-14.867	-74.840	-14.856	-74.612	 -8.440	-53.295	
	 23.400	 -4.546	 98.618	-14.805	-75.726	-14.822	-75.772	 -8.317	-55.866	
	 23.500	 -4.596	 97.617	-14.808	-77.529	-14.799	-77.046	 -8.156	-58.543	
	 23.600	 -4.576	 96.482	-14.763	-78.435	-14.759	-78.214	 -7.998	-60.736	
	 23.700	 -4.633	 95.237	-14.714	-79.951	-14.721	-79.701	 -7.793	-63.533	
	 23.800	 -4.629	 93.993	-14.655	-80.792	-14.645	-80.763	 -7.613	-65.917	
	 23.900	 -4.711	 92.875	-14.576	-82.294	-14.578	-82.070	 -7.419	-68.589	
	 24.000	 -4.736	 91.787	-14.529	-83.310	-14.483	-83.323	 -7.263	-71.091	
	 24.100	 -4.803	 90.644	-14.434	-84.614	-14.388	-84.783	 -7.060	-73.789	
	 24.200	 -4.796	 89.575	-14.315	-85.869	-14.312	-85.966	 -6.923	-76.189	
	 24.300	 -4.895	 88.482	-14.215	-87.696	-14.227	-87.755	 -6.806	-79.055	
	 24.400	 -4.904	 87.469	-14.130	-88.782	-14.135	-88.943	 -6.700	-81.258	
	 24.500	 -4.960	 86.313	-14.044	-90.291	-14.048	-90.211	 -6.529	-83.512	
	 24.600	 -4.929	 85.394	-13.932	-91.317	-13.951	-91.581	 -6.435	-85.805	
	 24.700	 -5.009	 83.974	-13.821	-93.108	-13.884	-93.229	 -6.300	-88.123	
	 24.800	 -5.014	 82.771	-13.732	-94.286	-13.730	-94.308	 -6.205	-90.313	
	 24.900	 -5.082	 81.417	-13.607	-95.916	-13.595	-95.635	 -6.053	-92.077	
	 25.000	 -5.098	 80.344	-13.470	-97.270	-13.452	-97.263	 -5.958	-94.352	
	 25.100	 -5.182	 78.847	-13.323	-99.233	-13.329	-98.805	 -5.811	-96.605	
	 25.200	 -5.220	 77.632	-13.215	-100.58	-13.199	-100.63	 -5.738	-98.759	
	 25.300	 -5.300	 76.117	-13.094	-102.44	-13.037	-102.28	 -5.611	-100.66	
	 25.400	 -5.355	 75.193	-12.964	-103.89	-12.926	-103.97	 -5.515	-102.69	
	 25.500	 -5.449	 73.725	-12.836	-105.88	-12.817	-105.90	 -5.373	-104.80	
	 25.600	 -5.463	 72.589	-12.697	-107.51	-12.668	-107.85	 -5.279	-107.00	
	 25.700	 -5.569	 71.242	-12.602	-109.71	-12.595	-109.64	 -5.184	-109.09	
	 25.800	 -5.601	 70.239	-12.485	-111.41	-12.492	-111.51	 -5.138	-111.20	
	 25.900	 -5.668	 68.822	-12.381	-113.45	-12.388	-113.33	 -5.056	-113.15	
	 26.000	 -5.715	 67.488	-12.286	-115.13	-12.306	-115.43	 -5.028	-115.30	
	 26.100	 -5.769	 66.071	-12.128	-117.17	-12.231	-117.18	 -4.972	-117.14	
	 26.200	 -5.791	 65.022	-12.104	-118.70	-12.114	-118.93	 -4.953	-118.76	
	 26.300	 -5.874	 63.050	-11.981	-121.04	-11.974	-120.69	 -4.864	-120.32	
	 26.400	 -5.895	 61.876	-11.895	-122.79	-11.848	-122.62	 -4.795	-122.46	
	 26.500	 -5.972	 59.962	-11.777	-124.88	-11.754	-124.61	 -4.724	-124.24	
	 26.600	 -6.065	 58.546	-11.703	-126.55	-11.646	-126.47	 -4.724	-126.24	
	 26.700	 -6.119	 56.683	-11.585	-128.48	-11.559	-128.47	 -4.638	-127.70	
	 26.800	 -6.230	 55.538	-11.489	-130.43	-11.430	-130.54	 -4.602	-129.67	
	 26.900	 -6.320	 53.848	-11.372	-132.52	-11.359	-132.80	 -4.568	-131.52	
	 27.000	 -6.413	 52.482	-11.315	-134.28	-11.276	-134.75	 -4.572	-133.48	
	 27.100	 -6.483	 50.699	-11.180	-136.57	-11.211	-136.60	 -4.545	-135.07	
	 27.200	 -6.584	 49.375	-11.141	-138.31	-11.119	-138.56	 -4.550	-136.96	
	 27.300	 -6.622	 47.361	-11.038	-140.34	-11.068	-140.45	 -4.545	-138.48	
	 27.400	 -6.723	 45.964	-10.973	-142.30	-10.985	-142.29	 -4.568	-140.29	
	 27.500	 -6.803	 44.016	-10.863	-144.31	-10.895	-144.11	 -4.572	-141.48	
	 27.600	 -6.881	 42.519	-10.792	-146.39	-10.809	-146.08	 -4.562	-143.25	
	 27.700	 -6.937	 40.637	-10.702	-148.53	-10.718	-148.00	 -4.545	-144.52	
	 27.800	 -7.053	 38.883	-10.659	-150.14	-10.646	-150.09	 -4.554	-146.50	
	 27.900	 -7.100	 36.728	-10.547	-152.23	-10.529	-151.95	 -4.558	-147.98	
	 28.000	 -7.232	 34.924	-10.480	-154.06	-10.437	-153.89	 -4.561	-149.61	
	 28.100	 -7.295	 32.718	-10.370	-156.14	-10.355	-156.21	 -4.608	-151.07	
	 28.200	 -7.431	 31.006	-10.323	-158.01	-10.295	-158.17	 -4.611	-152.84	
	 28.300	 -7.533	 28.727	-10.223	-160.06	-10.234	-160.24	 -4.657	-154.31	
	 28.400	 -7.676	 26.978	-10.172	-162.00	-10.148	-162.10	 -4.695	-155.96	
	 28.500	 -7.756	 24.924	-10.083	-164.09	-10.089	-164.08	 -4.753	-157.26	
	 28.600	 -7.909	 23.131	 -9.992	-166.22	-10.023	-166.11	 -4.797	-159.10	
	 28.700	 -7.963	 20.953	 -9.888	-167.94	 -9.954	-168.16	 -4.851	-160.55	
	 28.800	 -8.116	 19.170	 -9.831	-170.08	 -9.845	-170.03	 -4.898	-162.12	
	 28.900	 -8.162	 16.853	 -9.719	-172.10	 -9.747	-171.90	 -4.992	-163.24	
	 29.000	 -8.276	 14.994	 -9.661	-174.05	 -9.657	-173.84	 -5.058	-164.66	
	 29.100	 -8.361	 12.644	 -9.564	-175.92	 -9.570	-175.86	 -5.127	-165.97	
	 29.200	 -8.509	 10.421	 -9.509	-178.25	 -9.470	-177.87	 -5.176	-167.38	
	 29.300	 -8.628	  8.237	 -9.385	 179.98	 -9.378	-179.91	 -5.267	-168.44	
	 29.400	 -8.753	  6.057	 -9.330	 178.03	 -9.290	 178.13	 -5.330	-169.97	
	 29.500	 -8.805	  3.653	 -9.193	 175.97	 -9.207	 175.77	 -5.406	-171.19	
	 29.600	 -8.973	  1.066	 -9.122	 173.88	 -9.108	 173.75	 -5.467	-172.54	
	 29.700	 -9.100	 -0.870	 -9.022	 171.86	 -9.022	 171.67	 -5.576	-173.95	
	 29.800	 -9.253	 -3.322	 -8.972	 169.86	 -8.957	 169.47	 -5.651	-175.31	
	 29.900	 -9.350	 -5.745	 -8.831	 167.60	 -8.868	 167.38	 -5.788	-176.68	
	 30.000	 -9.498	 -8.281	 -8.782	 165.42	 -8.788	 165.40	 -5.846	-178.07	
	 30.100	 -9.638	-10.285	 -8.670	 163.42	 -8.714	 163.37	 -5.982	-179.49	
	 30.200	 -9.821	-12.751	 -8.588	 161.27	 -8.607	 161.26	 -6.107	 179.34	
	 30.300	 -9.875	-15.213	 -8.504	 158.92	 -8.514	 159.07	 -6.288	 178.12	
	 30.400	-10.043	-17.693	 -8.414	 156.67	 -8.426	 156.95	 -6.351	 176.74	
	 30.500	-10.086	-20.194	 -8.327	 154.80	 -8.327	 154.71	 -6.498	 175.55	
	 30.600	-10.318	-22.932	 -8.241	 152.47	 -8.226	 152.49	 -6.648	 174.17	
	 30.700	-10.402	-25.237	 -8.151	 150.07	 -8.122	 150.22	 -6.790	 173.06	
	 30.800	-10.605	-27.854	 -8.067	 147.80	 -8.022	 148.00	 -6.908	 171.96	
	 30.900	-10.657	-30.389	 -7.960	 145.47	 -7.949	 145.51	 -7.087	 170.48	
	 31.000	-10.875	-33.243	 -7.885	 143.25	 -7.865	 143.11	 -7.253	 169.46	
	 31.100	-11.005	-35.617	 -7.802	 141.02	 -7.788	 140.85	 -7.465	 168.27	
	 31.200	-11.194	-38.337	 -7.734	 138.87	 -7.727	 138.62	 -7.620	 167.27	
	 31.300	-11.337	-40.734	 -7.637	 136.53	 -7.659	 136.37	 -7.825	 166.19	
	 31.400	-11.522	-43.623	 -7.550	 134.11	 -7.573	 134.00	 -8.005	 165.18	
	 31.500	-11.711	-46.095	 -7.483	 131.79	 -7.500	 131.84	 -8.231	 163.91	
	 31.600	-11.911	-48.733	 -7.388	 129.34	 -7.414	 129.54	 -8.449	 163.15	
	 31.700	-12.057	-50.918	 -7.322	 127.02	 -7.328	 127.17	 -8.669	 162.06	
	 31.800	-12.254	-53.594	 -7.251	 124.59	 -7.234	 124.91	 -8.899	 161.06	
	 31.900	-12.470	-56.166	 -7.184	 122.15	 -7.150	 122.45	 -9.164	 160.03	
	 32.000	-12.693	-59.103	 -7.113	 119.80	 -7.100	 120.00	 -9.442	 159.28	
	 32.100	-12.903	-61.453	 -7.030	 117.41	 -7.026	 117.27	 -9.690	 158.54	
	 32.200	-13.191	-64.222	 -6.983	 114.93	 -6.956	 114.91	 -9.968	 157.80	
	 32.300	-13.458	-66.333	 -6.926	 112.52	 -6.903	 112.52	-10.263	 157.00	
	 32.400	-13.724	-68.854	 -6.841	 110.03	 -6.835	 110.00	-10.566	 156.48	
	 32.500	-13.942	-70.682	 -6.797	 107.65	 -6.794	 107.63	-10.904	 155.95	
	 32.600	-14.174	-72.778	 -6.727	 105.18	 -6.725	 105.16	-11.245	 155.66	
	 32.700	-14.418	-75.184	 -6.684	 102.61	 -6.683	 102.55	-11.558	 155.50	
	 32.800	-14.660	-77.806	 -6.606	 100.10	 -6.630	 100.10	-11.922	 155.22	
	 32.900	-15.081	-79.660	 -6.560	 97.622	 -6.592	 97.553	-12.275	 155.24	
	 33.000	-15.398	-81.668	 -6.523	 95.100	 -6.546	 95.176	-12.633	 155.58	
	 33.100	-15.692	-82.756	 -6.484	 92.474	 -6.511	 92.620	-12.998	 155.83	
	 33.200	-15.983	-84.664	 -6.469	 90.115	 -6.449	 90.062	-13.349	 156.36	
	 33.300	-16.247	-86.023	 -6.394	 87.730	 -6.415	 87.614	-13.712	 157.14	
	 33.400	-16.678	-88.023	 -6.390	 85.048	 -6.365	 85.219	-14.093	 158.16	
	 33.500	-16.996	-89.532	 -6.348	 82.698	 -6.326	 82.803	-14.468	 159.64	
	 33.600	-17.267	-91.198	 -6.309	 80.325	 -6.295	 80.162	-14.803	 161.30	
	 33.700	-17.787	-92.986	 -6.263	 77.705	 -6.247	 77.624	-15.060	 162.81	
	 33.800	-18.161	-93.988	 -6.239	 75.081	 -6.227	 75.060	-15.385	 164.54	
	 33.900	-18.650	-94.973	 -6.229	 72.595	 -6.225	 72.620	-15.671	 167.18	
	 34.000	-19.081	-96.164	 -6.212	 70.136	 -6.209	 70.076	-15.848	 169.65	
	 34.100	-19.470	-96.403	 -6.193	 67.707	 -6.187	 67.618	-15.951	 171.96	
	 34.200	-19.931	-96.993	 -6.150	 65.170	 -6.174	 65.228	-16.116	 174.15	
	 34.300	-20.313	-95.916	 -6.137	 62.719	 -6.163	 62.709	-16.142	 176.68	
	 34.400	-20.671	-96.713	 -6.114	 60.209	 -6.141	 60.335	-16.157	 178.84	
	 34.500	-21.179	-96.796	 -6.111	 57.724	 -6.102	 57.861	-16.148	-178.84	
	 34.600	-21.655	-96.026	 -6.086	 55.216	 -6.081	 55.369	-16.112	-176.56	
	 34.700	-22.090	-94.562	 -6.068	 52.705	 -6.072	 52.841	-16.049	-174.45	
	 34.800	-22.395	-93.653	 -6.066	 50.171	 -6.064	 50.017	-15.942	-172.38	
	 34.900	-22.628	-92.678	 -6.049	 47.667	 -6.049	 47.698	-15.774	-170.59	
	 35.000	-23.055	-91.681	 -6.028	 45.223	 -6.044	 45.167	-15.602	-168.85	
	 35.100	-23.366	-89.884	 -6.070	 42.683	 -6.057	 42.625	-15.362	-167.50	
	 35.200	-23.742	-87.046	 -6.049	 40.313	 -6.050	 40.185	-15.202	-166.20	
	 35.300	-23.918	-85.826	 -6.056	 37.836	 -6.062	 37.827	-14.941	-165.25	
	 35.400	-23.836	-84.340	 -6.080	 35.385	 -6.054	 35.357	-14.718	-164.43	
	 35.500	-24.072	-82.289	 -6.076	 32.846	 -6.069	 32.914	-14.525	-163.95	
	 35.600	-24.055	-81.176	 -6.080	 30.514	 -6.068	 30.344	-14.295	-163.76	
	 35.700	-24.018	-78.093	 -6.069	 27.918	 -6.077	 28.017	-14.086	-163.42	
	 35.800	-23.736	-76.677	 -6.091	 25.505	 -6.083	 25.475	-13.863	-163.68	
	 35.900	-23.766	-77.223	 -6.106	 23.114	 -6.114	 23.094	-13.647	-164.16	
	 36.000	-23.665	-77.005	 -6.108	 20.641	 -6.111	 20.735	-13.548	-164.29	
	 36.100	-23.636	-75.311	 -6.104	 18.224	 -6.128	 18.320	-13.382	-164.29	
	 36.200	-23.434	-75.467	 -6.120	 15.763	 -6.158	 15.869	-13.190	-164.48	
	 36.300	-23.392	-75.878	 -6.157	 13.342	 -6.158	 13.542	-13.055	-164.91	
	 36.400	-22.927	-78.149	 -6.131	 10.918	 -6.140	 11.135	-12.924	-165.73	
	 36.500	-22.896	-78.023	 -6.164	  8.543	 -6.130	  8.700	-12.791	-165.78	
	 36.600	-22.815	-78.401	 -6.153	  6.034	 -6.161	  6.159	-12.636	-165.91	
	 36.700	-22.587	-80.780	 -6.180	  3.707	 -6.164	  3.674	-12.455	-166.53	
	 36.800	-22.380	-81.190	 -6.183	  1.212	 -6.193	  1.178	-12.326	-167.10	
	 36.900	-22.296	-83.064	 -6.204	 -1.117	 -6.186	 -1.338	-12.194	-167.93	
	 37.000	-22.167	-85.686	 -6.213	 -3.548	 -6.228	 -3.697	-12.127	-168.91	
	 37.100	-22.042	-86.649	 -6.224	 -6.128	 -6.250	 -6.119	-12.021	-169.59	
	 37.200	-22.168	-90.108	 -6.261	 -8.618	 -6.276	 -8.561	-11.967	-170.37	
	 37.300	-22.183	-92.384	 -6.276	-10.974	 -6.289	-10.935	-11.893	-171.00	
	 37.400	-21.900	-95.928	 -6.305	-13.568	 -6.313	-13.370	-11.830	-171.68	
	 37.500	-21.871	-100.18	 -6.318	-15.768	 -6.308	-15.681	-11.757	-171.96	
	 37.600	-21.878	-102.73	 -6.347	-18.389	 -6.316	-18.243	-11.678	-172.84	
	 37.700	-21.866	-106.55	 -6.352	-20.957	 -6.349	-20.635	-11.605	-173.69	
	 37.800	-21.677	-111.11	 -6.388	-23.261	 -6.367	-23.322	-11.570	-174.71	
	 37.900	-21.662	-113.20	 -6.389	-25.931	 -6.380	-25.801	-11.547	-175.07	
	 38.000	-21.593	-118.09	 -6.433	-28.526	 -6.403	-28.330	-11.475	-175.46	
	 38.100	-21.517	-123.55	 -6.444	-30.933	 -6.447	-30.914	-11.397	-176.09	
	 38.200	-21.463	-128.33	 -6.465	-33.571	 -6.477	-33.611	-11.385	-177.15	
	 38.300	-21.677	-132.45	 -6.498	-36.092	 -6.496	-36.038	-11.348	-177.45	
	 38.400	-21.256	-136.31	 -6.538	-38.534	 -6.521	-38.664	-11.344	-178.02	
	 38.500	-20.942	-141.99	 -6.561	-40.997	 -6.595	-41.029	-11.251	-178.94	
	 38.600	-20.779	-147.06	 -6.594	-43.638	 -6.616	-43.822	-11.263	-179.67	
	 38.700	-20.579	-152.35	 -6.642	-46.307	 -6.659	-46.327	-11.250	-179.97	
	 38.800	-20.142	-158.51	 -6.651	-48.866	 -6.685	-48.780	-11.191	-179.96	
	 38.900	-19.949	-164.60	 -6.672	-51.532	 -6.717	-51.638	-11.119	 179.23	
	 39.000	-19.759	-171.09	 -6.733	-54.131	 -6.709	-54.095	-11.111	 178.44	
	 39.100	-19.463	-176.49	 -6.755	-57.131	 -6.756	-56.894	-11.095	 178.31	
	 39.200	-18.941	 178.99	 -6.803	-59.649	 -6.807	-59.714	-11.083	 178.14	
	 39.300	-18.658	 174.00	 -6.852	-62.393	 -6.866	-62.367	-11.027	 178.26	
	 39.400	-18.273	 168.57	 -6.895	-65.243	 -6.890	-65.210	-10.979	 177.76	
	 39.500	-17.995	 164.13	 -7.021	-67.948	 -6.936	-68.069	-10.884	 177.67	
	 39.600	-17.494	 160.23	 -7.089	-71.109	 -7.008	-70.896	-10.846	 178.16	
	 39.700	-16.964	 155.75	 -7.126	-73.833	 -7.081	-73.537	-10.730	 178.01	
	 39.800	-16.586	 149.96	 -7.175	-76.306	 -7.197	-76.196	-10.575	 177.60	
	 39.900	-16.239	 146.81	 -7.276	-79.007	 -7.298	-79.056	-10.497	 177.72	
	 40.000	-15.853	 142.32	 -7.318	-81.956	 -7.376	-82.022	-10.299	 178.17	
! End Data: c:\data\eg7092\eg7092e\w3_11_55\w3_11_55_state003_001.txt

