! Date: Wednesday, June 30, 2004  10:23 AM
! Filename: c:\data\eg7092\eg7092e\w3_11_55\w3_11_55_state004_001.txt 
! Multimeter readings:  Vsupp = -5.000 V, Isupp = -0.002000 mA, Vctl = -5.000 V, Ictl = -0.005000 mA
# GHz   S  DB   R   50 
!      	Freq   	dB S11 	Deg S11	dB S21 	Deg S21	dB S12 	Deg S12	dB S22 	Deg S22
	 20.000	 -3.785	 126.28	-15.032	 57.301	-15.093	 57.487	 -5.800	-157.56	
	 20.100	 -3.850	 125.46	-14.854	 54.919	-14.922	 54.707	 -6.047	-160.95	
	 20.200	 -3.919	 124.28	-14.627	 51.598	-14.656	 51.791	 -6.243	-164.58	
	 20.300	 -3.988	 123.28	-14.453	 48.817	-14.450	 48.838	 -6.488	-167.97	
	 20.400	 -4.057	 122.10	-14.323	 45.761	-14.294	 45.847	 -6.666	-172.23	
	 20.500	 -4.156	 121.42	-14.133	 43.226	-14.106	 43.224	 -6.961	-176.13	
	 20.600	 -4.246	 120.26	-13.885	 40.090	-13.866	 40.238	 -7.194	 179.70	
	 20.700	 -4.317	 119.39	-13.719	 37.240	-13.660	 37.355	 -7.521	 175.44	
	 20.800	 -4.409	 118.49	-13.487	 34.349	-13.476	 34.086	 -7.807	 170.75	
	 20.900	 -4.523	 117.90	-13.297	 31.026	-13.274	 30.877	 -8.170	 166.31	
	 21.000	 -4.586	 116.93	-13.121	 27.656	-13.100	 27.455	 -8.463	 161.41	
	 21.100	 -4.678	 116.47	-12.965	 24.717	-12.966	 24.394	 -8.877	 156.33	
	 21.200	 -4.752	 115.45	-12.783	 21.247	-12.813	 21.273	 -9.244	 151.00	
	 21.300	 -4.846	 114.88	-12.642	 18.143	-12.658	 18.154	 -9.697	 145.85	
	 21.400	 -4.920	 114.20	-12.467	 14.920	-12.516	 14.855	-10.028	 140.22	
	 21.500	 -4.976	 113.77	-12.381	 11.634	-12.343	 11.769	-10.464	 134.14	
	 21.600	 -5.038	 113.03	-12.222	  8.365	-12.236	  8.444	-10.851	 127.53	
	 21.700	 -5.114	 112.67	-12.146	  5.261	-12.160	  5.186	-11.310	 120.87	
	 21.800	 -5.128	 112.05	-12.014	  2.016	-12.009	  2.100	-11.676	 114.10	
	 21.900	 -5.173	 111.72	-11.958	 -1.073	-11.919	 -1.135	-12.087	 106.64	
	 22.000	 -5.188	 110.80	-11.798	 -4.347	-11.826	 -4.305	-12.362	 99.204	
	 22.100	 -5.232	 110.36	-11.783	 -7.361	-11.748	 -7.443	-12.631	 91.013	
	 22.200	 -5.247	 109.57	-11.704	-10.303	-11.709	-10.650	-12.831	 82.708	
	 22.300	 -5.284	 109.09	-11.651	-13.477	-11.615	-13.506	-12.953	 74.085	
	 22.400	 -5.291	 108.25	-11.564	-16.379	-11.577	-16.548	-12.991	 65.588	
	 22.500	 -5.335	 107.80	-11.535	-19.294	-11.533	-19.364	-12.977	 56.959	
	 22.600	 -5.332	 107.01	-11.450	-22.245	-11.483	-22.183	-12.815	 48.543	
	 22.700	 -5.393	 106.40	-11.463	-25.083	-11.419	-24.992	-12.678	 40.111	
	 22.800	 -5.360	 105.67	-11.362	-27.786	-11.399	-27.873	-12.406	 32.006	
	 22.900	 -5.412	 105.16	-11.351	-30.830	-11.331	-30.717	-12.152	 24.082	
	 23.000	 -5.380	 104.47	-11.287	-33.421	-11.272	-33.628	-11.825	 16.989	
	 23.100	 -5.396	 103.74	-11.278	-36.186	-11.261	-36.240	-11.513	  9.967	
	 23.200	 -5.369	 102.83	-11.232	-38.744	-11.244	-39.013	-11.184	  3.941	
	 23.300	 -5.390	 101.94	-11.224	-41.755	-11.213	-41.641	-10.834	 -2.401	
	 23.400	 -5.380	 101.05	-11.161	-44.172	-11.160	-44.139	-10.498	 -7.765	
	 23.500	 -5.414	 100.18	-11.166	-46.975	-11.181	-46.848	-10.160	-13.255	
	 23.600	 -5.355	 99.497	-11.105	-49.220	-11.160	-49.402	 -9.843	-17.960	
	 23.700	 -5.381	 98.346	-11.116	-52.051	-11.134	-51.920	 -9.477	-22.902	
	 23.800	 -5.386	 97.159	-11.085	-54.315	-11.117	-54.308	 -9.167	-27.250	
	 23.900	 -5.437	 96.244	-11.067	-56.953	-11.076	-56.738	 -8.845	-31.645	
	 24.000	 -5.425	 95.295	-11.055	-59.164	-11.027	-59.258	 -8.573	-35.654	
	 24.100	 -5.462	 94.278	-11.037	-61.628	-11.014	-61.647	 -8.262	-39.827	
	 24.200	 -5.445	 93.219	-10.992	-63.960	-10.982	-64.063	 -8.017	-43.634	
	 24.300	 -5.523	 92.268	-10.999	-66.733	-10.970	-66.590	 -7.798	-47.641	
	 24.400	 -5.509	 91.386	-10.955	-68.552	-10.959	-68.816	 -7.598	-51.043	
	 24.500	 -5.517	 90.335	-10.955	-71.037	-10.972	-71.021	 -7.369	-54.486	
	 24.600	 -5.489	 89.366	-10.942	-73.050	-10.936	-73.331	 -7.209	-57.756	
	 24.700	 -5.522	 88.124	-10.943	-75.505	-10.937	-75.482	 -7.032	-60.948	
	 24.800	 -5.521	 86.908	-10.890	-77.382	-10.909	-77.471	 -6.907	-63.954	
	 24.900	 -5.553	 85.633	-10.867	-79.600	-10.892	-79.706	 -6.725	-66.744	
	 25.000	 -5.568	 84.445	-10.816	-81.727	-10.828	-81.635	 -6.587	-69.446	
	 25.100	 -5.620	 83.117	-10.819	-84.163	-10.804	-83.832	 -6.412	-72.239	
	 25.200	 -5.633	 81.891	-10.800	-86.165	-10.781	-86.024	 -6.319	-74.791	
	 25.300	 -5.717	 80.420	-10.761	-88.508	-10.726	-87.989	 -6.150	-77.190	
	 25.400	 -5.753	 79.534	-10.743	-90.470	-10.699	-90.283	 -6.043	-79.683	
	 25.500	 -5.814	 78.040	-10.668	-92.563	-10.657	-92.427	 -5.870	-82.335	
	 25.600	 -5.838	 76.892	-10.632	-94.595	-10.628	-94.677	 -5.765	-84.887	
	 25.700	 -5.918	 75.588	-10.619	-96.786	-10.589	-96.878	 -5.667	-87.364	
	 25.800	 -5.928	 74.531	-10.599	-98.758	-10.583	-98.946	 -5.632	-89.904	
	 25.900	 -5.984	 73.173	-10.549	-100.98	-10.587	-101.12	 -5.541	-92.132	
	 26.000	 -6.021	 71.890	-10.514	-102.90	-10.554	-103.10	 -5.515	-94.482	
	 26.100	 -6.064	 70.517	-10.464	-105.01	-10.534	-105.11	 -5.461	-96.544	
	 26.200	 -6.104	 69.342	-10.486	-106.80	-10.509	-106.69	 -5.461	-98.335	
	 26.300	 -6.142	 67.395	-10.428	-109.16	-10.435	-108.82	 -5.369	-100.25	
	 26.400	 -6.169	 66.133	-10.399	-110.93	-10.383	-110.88	 -5.308	-102.31	
	 26.500	 -6.256	 64.201	-10.336	-113.06	-10.322	-112.88	 -5.245	-104.07	
	 26.600	 -6.337	 62.953	-10.308	-114.85	-10.275	-114.80	 -5.220	-106.21	
	 26.700	 -6.411	 61.139	-10.240	-117.10	-10.207	-116.75	 -5.138	-107.74	
	 26.800	 -6.495	 59.936	-10.181	-118.83	-10.144	-119.07	 -5.098	-109.89	
	 26.900	 -6.565	 57.970	-10.107	-121.15	-10.108	-121.20	 -5.022	-111.71	
	 27.000	 -6.691	 56.703	-10.088	-123.23	-10.077	-123.27	 -5.044	-113.81	
	 27.100	 -6.742	 54.890	-10.038	-125.23	-10.047	-125.27	 -5.031	-115.46	
	 27.200	 -6.837	 53.620	-10.017	-127.39	-10.000	-127.27	 -5.022	-117.45	
	 27.300	 -6.896	 51.920	 -9.962	-129.20	 -9.972	-129.33	 -5.011	-119.11	
	 27.400	 -7.000	 50.469	 -9.908	-131.12	 -9.951	-131.20	 -5.044	-120.89	
	 27.500	 -7.069	 48.555	 -9.849	-133.26	 -9.868	-133.10	 -5.061	-122.20	
	 27.600	 -7.175	 47.061	 -9.813	-135.28	 -9.807	-134.97	 -5.034	-123.91	
	 27.700	 -7.236	 45.106	 -9.740	-137.32	 -9.761	-136.84	 -5.021	-125.22	
	 27.800	 -7.342	 43.589	 -9.708	-139.18	 -9.693	-138.90	 -5.030	-127.09	
	 27.900	 -7.410	 41.313	 -9.637	-141.27	 -9.643	-140.92	 -5.050	-128.60	
	 28.000	 -7.522	 39.583	 -9.587	-143.07	 -9.558	-143.00	 -5.058	-130.28	
	 28.100	 -7.628	 37.432	 -9.527	-145.22	 -9.505	-145.18	 -5.085	-131.54	
	 28.200	 -7.762	 35.825	 -9.482	-147.31	 -9.461	-147.25	 -5.107	-133.46	
	 28.300	 -7.860	 33.528	 -9.432	-149.20	 -9.405	-149.34	 -5.152	-134.85	
	 28.400	 -8.021	 31.939	 -9.357	-151.06	 -9.350	-151.38	 -5.157	-136.49	
	 28.500	 -8.123	 29.870	 -9.262	-153.40	 -9.299	-153.43	 -5.224	-137.95	
	 28.600	 -8.295	 28.167	 -9.251	-155.42	 -9.253	-155.59	 -5.260	-139.70	
	 28.700	 -8.359	 25.923	 -9.147	-157.26	 -9.198	-157.67	 -5.341	-141.06	
	 28.800	 -8.470	 24.335	 -9.123	-159.52	 -9.130	-159.50	 -5.404	-142.53	
	 28.900	 -8.582	 22.052	 -9.026	-161.62	 -9.047	-161.63	 -5.477	-143.73	
	 29.000	 -8.701	 20.349	 -8.987	-163.55	 -8.996	-163.56	 -5.564	-145.02	
	 29.100	 -8.797	 17.950	 -8.923	-165.74	 -8.936	-165.57	 -5.633	-146.22	
	 29.200	 -8.932	 16.154	 -8.857	-167.78	 -8.869	-167.66	 -5.674	-147.63	
	 29.300	 -9.071	 14.146	 -8.793	-169.96	 -8.805	-169.58	 -5.764	-148.53	
	 29.400	 -9.233	 11.677	 -8.728	-171.96	 -8.721	-171.77	 -5.821	-150.00	
	 29.500	 -9.278	  9.554	 -8.629	-174.03	 -8.633	-174.02	 -5.892	-151.20	
	 29.600	 -9.461	  7.458	 -8.586	-176.12	 -8.573	-176.25	 -5.957	-152.65	
	 29.700	 -9.620	  5.271	 -8.510	-178.24	 -8.503	-178.40	 -6.070	-153.99	
	 29.800	 -9.784	  2.802	 -8.454	 179.58	 -8.441	 179.37	 -6.164	-155.35	
	 29.900	 -9.894	  0.540	 -8.371	 177.35	 -8.391	 177.24	 -6.292	-156.59	
	 30.000	-10.088	 -1.649	 -8.343	 175.27	 -8.325	 175.06	 -6.372	-157.92	
	 30.100	-10.219	 -3.838	 -8.228	 173.21	 -8.281	 173.00	 -6.543	-159.17	
	 30.200	-10.409	 -5.899	 -8.176	 170.98	 -8.199	 170.87	 -6.673	-160.30	
	 30.300	-10.490	 -8.149	 -8.101	 168.65	 -8.119	 168.62	 -6.841	-161.36	
	 30.400	-10.655	-10.444	 -8.024	 166.25	 -8.056	 166.59	 -6.935	-162.50	
	 30.500	-10.757	-12.966	 -7.954	 164.17	 -7.975	 164.30	 -7.091	-163.88	
	 30.600	-11.024	-15.183	 -7.920	 161.97	 -7.890	 162.17	 -7.284	-164.72	
	 30.700	-11.112	-17.691	 -7.852	 159.74	 -7.813	 159.89	 -7.449	-165.70	
	 30.800	-11.296	-19.975	 -7.757	 157.37	 -7.716	 157.48	 -7.532	-166.61	
	 30.900	-11.396	-22.295	 -7.639	 155.24	 -7.666	 155.03	 -7.758	-167.69	
	 31.000	-11.604	-24.870	 -7.637	 152.76	 -7.613	 152.76	 -7.948	-168.58	
	 31.100	-11.776	-27.100	 -7.566	 150.41	 -7.541	 150.34	 -8.150	-169.44	
	 31.200	-11.984	-29.827	 -7.496	 148.14	 -7.489	 147.97	 -8.331	-170.16	
	 31.300	-12.171	-32.001	 -7.416	 145.82	 -7.454	 145.70	 -8.549	-171.13	
	 31.400	-12.381	-34.567	 -7.387	 143.41	 -7.383	 143.43	 -8.749	-171.99	
	 31.500	-12.586	-36.925	 -7.321	 141.21	 -7.311	 141.08	 -8.996	-172.67	
	 31.600	-12.801	-39.119	 -7.252	 138.69	 -7.244	 138.81	 -9.254	-173.08	
	 31.700	-12.980	-41.701	 -7.183	 136.38	 -7.194	 136.47	 -9.487	-173.72	
	 31.800	-13.202	-43.893	 -7.125	 133.84	 -7.129	 134.15	 -9.737	-174.18	
	 31.900	-13.428	-46.238	 -7.084	 131.44	 -7.067	 131.64	-10.012	-174.78	
	 32.000	-13.684	-49.057	 -7.024	 129.00	 -7.009	 129.17	-10.286	-174.84	
	 32.100	-13.979	-50.549	 -6.972	 126.71	 -6.950	 126.69	-10.597	-175.15	
	 32.200	-14.231	-53.296	 -6.917	 124.19	 -6.905	 124.27	-10.881	-175.09	
	 32.300	-14.530	-54.934	 -6.884	 121.65	 -6.868	 121.83	-11.183	-175.21	
	 32.400	-14.820	-56.623	 -6.838	 119.33	 -6.816	 119.31	-11.509	-174.85	
	 32.500	-15.095	-58.604	 -6.773	 116.82	 -6.791	 116.75	-11.824	-174.61	
	 32.600	-15.371	-60.056	 -6.720	 114.40	 -6.724	 114.31	-12.147	-173.87	
	 32.700	-15.679	-61.631	 -6.684	 111.82	 -6.690	 111.82	-12.428	-173.14	
	 32.800	-16.017	-64.075	 -6.663	 109.31	 -6.670	 109.35	-12.765	-172.13	
	 32.900	-16.346	-65.303	 -6.617	 106.83	 -6.639	 106.72	-13.043	-171.19	
	 33.000	-16.730	-66.617	 -6.603	 104.32	 -6.609	 104.18	-13.313	-169.54	
	 33.100	-17.072	-67.164	 -6.562	 101.80	 -6.591	 101.79	-13.560	-168.37	
	 33.200	-17.328	-68.056	 -6.543	 99.397	 -6.559	 99.442	-13.805	-166.44	
	 33.300	-17.657	-68.534	 -6.526	 96.926	 -6.530	 96.945	-14.026	-164.74	
	 33.400	-18.007	-69.632	 -6.483	 94.383	 -6.482	 94.549	-14.258	-162.37	
	 33.500	-18.279	-69.946	 -6.472	 91.950	 -6.471	 92.065	-14.376	-160.33	
	 33.600	-18.708	-71.042	 -6.470	 89.560	 -6.450	 89.666	-14.453	-157.83	
	 33.700	-19.093	-71.339	 -6.425	 86.916	 -6.408	 87.046	-14.488	-155.28	
	 33.800	-19.517	-70.492	 -6.402	 84.379	 -6.416	 84.486	-14.519	-153.07	
	 33.900	-19.834	-70.602	 -6.400	 81.900	 -6.397	 81.989	-14.484	-150.75	
	 34.000	-20.171	-69.710	 -6.395	 79.485	 -6.400	 79.502	-14.393	-148.25	
	 34.100	-20.422	-68.063	 -6.403	 77.174	 -6.389	 77.053	-14.226	-146.59	
	 34.200	-20.787	-67.400	 -6.366	 74.697	 -6.380	 74.665	-14.110	-144.78	
	 34.300	-20.912	-65.184	 -6.365	 72.124	 -6.391	 72.197	-13.930	-143.31	
	 34.400	-20.997	-65.105	 -6.348	 69.628	 -6.373	 69.778	-13.765	-141.84	
	 34.500	-21.247	-63.563	 -6.367	 67.248	 -6.358	 67.399	-13.575	-140.72	
	 34.600	-21.317	-61.526	 -6.340	 64.750	 -6.349	 64.856	-13.365	-139.81	
	 34.700	-21.287	-59.095	 -6.342	 62.409	 -6.355	 62.468	-13.166	-138.57	
	 34.800	-21.272	-58.206	 -6.332	 59.916	 -6.353	 59.810	-12.958	-137.99	
	 34.900	-21.303	-57.280	 -6.352	 57.396	 -6.350	 57.509	-12.718	-137.26	
	 35.000	-21.167	-56.251	 -6.338	 54.977	 -6.351	 55.015	-12.514	-136.82	
	 35.100	-21.140	-55.320	 -6.390	 52.330	 -6.381	 52.591	-12.286	-136.74	
	 35.200	-20.888	-53.980	 -6.365	 50.114	 -6.388	 50.177	-12.088	-136.38	
	 35.300	-20.835	-53.951	 -6.380	 47.795	 -6.386	 47.727	-11.858	-136.22	
	 35.400	-20.642	-54.237	 -6.414	 45.376	 -6.394	 45.300	-11.630	-136.40	
	 35.500	-20.619	-54.017	 -6.422	 43.000	 -6.408	 42.899	-11.440	-136.81	
	 35.600	-20.415	-53.803	 -6.434	 40.578	 -6.395	 40.426	-11.264	-137.15	
	 35.700	-20.043	-53.480	 -6.439	 38.143	 -6.399	 38.029	-11.084	-137.72	
	 35.800	-19.855	-54.058	 -6.456	 35.904	 -6.439	 35.679	-10.916	-138.34	
	 35.900	-19.669	-54.726	 -6.462	 33.297	 -6.482	 33.243	-10.796	-139.09	
	 36.000	-19.710	-55.831	 -6.453	 31.035	 -6.489	 31.035	-10.693	-139.65	
	 36.100	-19.561	-56.918	 -6.489	 28.705	 -6.521	 28.743	-10.575	-140.22	
	 36.200	-19.282	-57.757	 -6.485	 26.283	 -6.545	 26.340	-10.459	-140.83	
	 36.300	-19.253	-59.035	 -6.522	 24.010	 -6.522	 24.109	-10.331	-141.63	
	 36.400	-18.888	-61.470	 -6.486	 21.560	 -6.526	 21.670	-10.251	-142.26	
	 36.500	-18.817	-62.659	 -6.537	 19.169	 -6.521	 19.392	-10.150	-142.74	
	 36.600	-18.792	-65.073	 -6.553	 16.825	 -6.538	 17.008	-10.020	-143.17	
	 36.700	-18.784	-66.949	 -6.590	 14.433	 -6.550	 14.586	 -9.863	-143.92	
	 36.800	-18.564	-69.431	 -6.577	 12.212	 -6.582	 12.230	 -9.769	-144.98	
	 36.900	-18.692	-71.716	 -6.590	  9.882	 -6.577	  9.709	 -9.689	-146.14	
	 37.000	-18.447	-73.721	 -6.597	  7.426	 -6.611	  7.242	 -9.636	-147.18	
	 37.100	-18.558	-75.567	 -6.608	  5.206	 -6.633	  4.954	 -9.570	-148.02	
	 37.200	-18.465	-78.691	 -6.634	  2.619	 -6.648	  2.693	 -9.537	-149.13	
	 37.300	-18.400	-81.052	 -6.643	  0.439	 -6.665	  0.448	 -9.513	-149.93	
	 37.400	-18.467	-83.802	 -6.665	 -1.721	 -6.687	 -1.874	 -9.477	-150.66	
	 37.500	-18.452	-87.149	 -6.662	 -4.240	 -6.676	 -4.267	 -9.424	-151.38	
	 37.600	-18.415	-89.371	 -6.684	 -6.822	 -6.678	 -6.551	 -9.395	-152.41	
	 37.700	-18.406	-93.324	 -6.704	 -9.243	 -6.698	 -8.891	 -9.354	-153.30	
	 37.800	-18.496	-96.580	 -6.717	-11.794	 -6.722	-11.453	 -9.361	-154.47	
	 37.900	-18.528	-100.25	 -6.726	-13.884	 -6.727	-13.816	 -9.357	-155.22	
	 38.000	-18.410	-104.25	 -6.744	-16.413	 -6.732	-16.508	 -9.324	-155.58	
	 38.100	-18.377	-109.24	 -6.746	-18.847	 -6.757	-18.815	 -9.273	-156.53	
	 38.200	-18.635	-113.59	 -6.796	-21.418	 -6.763	-21.437	 -9.306	-157.69	
	 38.300	-18.523	-115.09	 -6.761	-24.051	 -6.781	-23.838	 -9.322	-158.32	
	 38.400	-18.602	-120.78	 -6.831	-26.220	 -6.836	-26.330	 -9.304	-159.17	
	 38.500	-18.516	-125.50	 -6.856	-28.779	 -6.867	-28.966	 -9.314	-159.96	
	 38.600	-18.382	-130.66	 -6.861	-31.016	 -6.901	-31.492	 -9.340	-160.98	
	 38.700	-18.554	-136.72	 -6.901	-33.551	 -6.905	-33.832	 -9.354	-161.70	
	 38.800	-18.429	-141.36	 -6.913	-36.294	 -6.944	-36.428	 -9.389	-162.16	
	 38.900	-18.168	-147.54	 -6.948	-38.912	 -6.969	-38.770	 -9.383	-162.85	
	 39.000	-18.076	-152.86	 -6.966	-41.229	 -6.960	-41.272	 -9.427	-163.86	
	 39.100	-17.970	-158.16	 -6.983	-44.052	 -6.979	-43.943	 -9.469	-164.40	
	 39.200	-17.840	-163.97	 -7.022	-46.654	 -7.023	-46.618	 -9.527	-164.67	
	 39.300	-17.607	-168.94	 -7.108	-49.336	 -7.039	-49.147	 -9.526	-164.63	
	 39.400	-17.437	-174.98	 -7.093	-52.069	 -7.085	-52.019	 -9.569	-165.32	
	 39.500	-17.094	-179.57	 -7.167	-54.641	 -7.110	-54.753	 -9.573	-165.72	
	 39.600	-16.825	 176.90	 -7.202	-57.440	 -7.168	-57.562	 -9.558	-165.83	
	 39.700	-16.678	 170.42	 -7.243	-59.999	 -7.208	-60.218	 -9.568	-166.24	
	 39.800	-16.246	 165.00	 -7.290	-62.684	 -7.247	-62.758	 -9.500	-166.65	
	 39.900	-16.052	 160.51	 -7.347	-65.276	 -7.377	-65.672	 -9.557	-166.66	
	 40.000	-15.665	 156.92	 -7.448	-68.150	 -7.466	-68.159	 -9.534	-166.37	
! End Data: c:\data\eg7092\eg7092e\w3_11_55\w3_11_55_state004_001.txt

