! Date: Wednesday, June 30, 2004  10:23 AM
! Filename: c:\data\eg7092\eg7092e\w3_11_55\w3_11_55_state005_001.txt 
! Multimeter readings:  Vsupp = -5.000 V, Isupp = -0.002000 mA, Vctl = -5.000 V, Ictl = -0.003000 mA
# GHz   S  DB   R   50 
!      	Freq   	dB S11 	Deg S11	dB S21 	Deg S21	dB S12 	Deg S12	dB S22 	Deg S22
	 20.000	 -3.738	 126.16	-15.423	 62.138	-15.435	 62.044	 -4.802	-153.77	
	 20.100	 -3.815	 125.43	-15.208	 59.724	-15.271	 59.554	 -4.967	-156.57	
	 20.200	 -3.873	 124.21	-15.010	 56.717	-15.058	 56.760	 -5.097	-159.57	
	 20.300	 -3.956	 123.14	-14.864	 53.867	-14.872	 54.189	 -5.262	-162.36	
	 20.400	 -4.016	 122.00	-14.654	 51.129	-14.648	 51.209	 -5.359	-165.84	
	 20.500	 -4.091	 121.36	-14.516	 48.640	-14.490	 48.807	 -5.578	-168.92	
	 20.600	 -4.195	 119.99	-14.279	 45.795	-14.234	 45.984	 -5.705	-172.28	
	 20.700	 -4.259	 119.20	-14.086	 43.200	-14.028	 43.204	 -5.933	-175.82	
	 20.800	 -4.362	 118.24	-13.828	 40.422	-13.816	 40.474	 -6.121	-179.30	
	 20.900	 -4.480	 117.59	-13.667	 37.344	-13.643	 37.267	 -6.390	 177.31	
	 21.000	 -4.550	 116.57	-13.443	 33.971	-13.448	 34.047	 -6.588	 173.66	
	 21.100	 -4.625	 116.00	-13.315	 31.074	-13.256	 30.927	 -6.897	 169.79	
	 21.200	 -4.702	 115.05	-13.104	 27.892	-13.179	 27.924	 -7.187	 165.97	
	 21.300	 -4.809	 114.32	-12.980	 24.907	-13.002	 24.923	 -7.517	 162.30	
	 21.400	 -4.883	 113.56	-12.803	 21.708	-12.834	 21.933	 -7.814	 158.38	
	 21.500	 -4.941	 113.25	-12.680	 18.744	-12.696	 18.806	 -8.150	 154.21	
	 21.600	 -5.008	 112.37	-12.488	 15.672	-12.545	 15.730	 -8.511	 149.97	
	 21.700	 -5.090	 111.97	-12.433	 12.576	-12.412	 12.753	 -8.922	 145.64	
	 21.800	 -5.102	 111.45	-12.257	  9.529	-12.267	  9.627	 -9.296	 141.34	
	 21.900	 -5.172	 110.94	-12.176	  6.577	-12.153	  6.562	 -9.760	 136.58	
	 22.000	 -5.197	 110.07	-12.036	  3.389	-12.057	  3.449	-10.155	 131.80	
	 22.100	 -5.243	 109.63	-11.973	  0.605	-11.937	  0.408	-10.591	 126.52	
	 22.200	 -5.267	 108.85	-11.840	 -2.548	-11.855	 -2.641	-11.062	 120.93	
	 22.300	 -5.309	 108.21	-11.758	 -5.470	-11.765	 -5.510	-11.560	 115.00	
	 22.400	 -5.346	 107.42	-11.688	 -8.276	-11.694	 -8.415	-12.074	 108.86	
	 22.500	 -5.378	 106.97	-11.636	-11.114	-11.623	-11.364	-12.566	 102.18	
	 22.600	 -5.418	 106.30	-11.530	-14.106	-11.558	-13.948	-13.061	 95.156	
	 22.700	 -5.467	 105.82	-11.477	-16.805	-11.496	-16.781	-13.468	 87.113	
	 22.800	 -5.469	 105.10	-11.386	-19.617	-11.402	-19.524	-13.890	 78.753	
	 22.900	 -5.508	 104.47	-11.343	-22.600	-11.327	-22.348	-14.264	 69.654	
	 23.000	 -5.489	 103.71	-11.253	-25.153	-11.242	-25.313	-14.555	 60.743	
	 23.100	 -5.510	 103.16	-11.222	-28.192	-11.180	-27.841	-14.717	 51.175	
	 23.200	 -5.495	 102.33	-11.113	-30.736	-11.123	-30.608	-14.744	 41.754	
	 23.300	 -5.510	 101.45	-11.086	-33.594	-11.064	-33.509	-14.658	 31.668	
	 23.400	 -5.493	 100.67	-11.014	-36.180	-10.999	-36.074	-14.514	 22.737	
	 23.500	 -5.547	 99.809	-11.008	-39.037	-10.967	-38.907	-14.267	 13.585	
	 23.600	 -5.522	 99.043	-10.945	-41.505	-10.944	-41.371	-13.914	  5.455	
	 23.700	 -5.546	 98.026	-10.888	-44.081	-10.897	-44.152	-13.498	 -2.390	
	 23.800	 -5.543	 97.014	-10.846	-46.535	-10.856	-46.612	-13.072	 -9.552	
	 23.900	 -5.605	 96.009	-10.794	-49.249	-10.818	-49.085	-12.572	-16.293	
	 24.000	 -5.589	 95.196	-10.759	-51.541	-10.758	-51.743	-12.165	-22.461	
	 24.100	 -5.629	 94.197	-10.751	-54.287	-10.717	-54.207	-11.646	-28.135	
	 24.200	 -5.610	 93.208	-10.688	-56.719	-10.677	-56.775	-11.237	-33.679	
	 24.300	 -5.672	 92.272	-10.672	-59.362	-10.648	-59.505	-10.823	-38.985	
	 24.400	 -5.697	 91.587	-10.644	-61.607	-10.635	-61.851	-10.467	-43.622	
	 24.500	 -5.703	 90.617	-10.616	-64.187	-10.597	-64.118	-10.047	-48.317	
	 24.600	 -5.670	 89.685	-10.576	-66.254	-10.589	-66.495	 -9.733	-52.410	
	 24.700	 -5.716	 88.443	-10.572	-68.859	-10.566	-68.950	 -9.394	-56.495	
	 24.800	 -5.708	 87.328	-10.534	-70.879	-10.544	-71.068	 -9.107	-60.186	
	 24.900	 -5.754	 86.165	-10.505	-73.415	-10.502	-73.293	 -8.788	-63.632	
	 25.000	 -5.750	 85.125	-10.467	-75.682	-10.475	-75.615	 -8.540	-66.976	
	 25.100	 -5.789	 83.763	-10.426	-78.142	-10.435	-77.840	 -8.247	-70.269	
	 25.200	 -5.818	 82.628	-10.412	-80.201	-10.407	-80.097	 -8.038	-73.353	
	 25.300	 -5.877	 81.315	-10.394	-82.636	-10.361	-82.481	 -7.759	-76.206	
	 25.400	 -5.899	 80.494	-10.353	-84.799	-10.325	-84.688	 -7.536	-78.894	
	 25.500	 -5.967	 78.983	-10.295	-87.122	-10.275	-87.018	 -7.246	-81.913	
	 25.600	 -5.991	 78.022	-10.271	-89.195	-10.262	-89.361	 -7.055	-84.903	
	 25.700	 -6.076	 76.749	-10.249	-91.640	-10.244	-91.632	 -6.878	-87.743	
	 25.800	 -6.084	 75.779	-10.243	-93.611	-10.241	-93.860	 -6.750	-90.522	
	 25.900	 -6.142	 74.360	-10.211	-96.008	-10.231	-96.049	 -6.574	-93.031	
	 26.000	 -6.182	 73.314	-10.216	-98.083	-10.213	-98.242	 -6.476	-95.623	
	 26.100	 -6.205	 71.727	-10.142	-100.41	-10.176	-100.30	 -6.342	-97.976	
	 26.200	 -6.243	 71.137	-10.173	-102.04	-10.201	-102.24	 -6.296	-99.926	
	 26.300	 -6.245	 69.154	-10.124	-104.41	-10.142	-104.36	 -6.137	-102.06	
	 26.400	 -6.281	 67.732	-10.096	-106.57	-10.113	-106.43	 -5.993	-104.20	
	 26.500	 -6.361	 66.010	-10.077	-108.65	-10.062	-108.49	 -5.883	-106.16	
	 26.600	 -6.417	 64.669	-10.041	-110.66	-10.027	-110.54	 -5.811	-108.42	
	 26.700	 -6.487	 62.901	 -9.983	-112.87	 -9.969	-112.63	 -5.687	-110.16	
	 26.800	 -6.579	 61.799	 -9.958	-114.90	 -9.933	-114.93	 -5.587	-112.31	
	 26.900	 -6.663	 59.964	 -9.910	-117.21	 -9.893	-117.16	 -5.457	-114.26	
	 27.000	 -6.717	 58.813	 -9.891	-119.16	 -9.892	-119.15	 -5.446	-116.48	
	 27.100	 -6.796	 57.034	 -9.867	-121.18	 -9.867	-121.45	 -5.380	-118.29	
	 27.200	 -6.862	 55.755	 -9.842	-123.14	 -9.838	-123.30	 -5.330	-120.34	
	 27.300	 -6.914	 54.148	 -9.809	-125.25	 -9.822	-125.40	 -5.283	-121.99	
	 27.400	 -7.002	 52.746	 -9.805	-127.07	 -9.828	-127.21	 -5.257	-123.84	
	 27.500	 -7.066	 50.876	 -9.721	-129.25	 -9.770	-129.15	 -5.256	-125.22	
	 27.600	 -7.149	 49.527	 -9.720	-131.31	 -9.729	-131.15	 -5.189	-127.05	
	 27.700	 -7.181	 47.627	 -9.656	-133.52	 -9.687	-133.11	 -5.121	-128.40	
	 27.800	 -7.280	 46.063	 -9.663	-135.22	 -9.652	-135.05	 -5.097	-130.27	
	 27.900	 -7.314	 43.971	 -9.617	-137.27	 -9.601	-137.00	 -5.081	-131.79	
	 28.000	 -7.440	 42.261	 -9.565	-139.20	 -9.545	-139.12	 -5.038	-133.55	
	 28.100	 -7.518	 40.194	 -9.539	-141.26	 -9.525	-141.19	 -5.035	-134.91	
	 28.200	 -7.647	 38.453	 -9.553	-143.25	 -9.506	-143.34	 -5.030	-136.58	
	 28.300	 -7.723	 36.509	 -9.463	-145.26	 -9.435	-145.35	 -5.026	-138.09	
	 28.400	 -7.843	 34.731	 -9.441	-147.21	 -9.423	-147.45	 -5.018	-139.87	
	 28.500	 -7.954	 32.742	 -9.378	-149.07	 -9.394	-149.36	 -5.040	-141.11	
	 28.600	 -8.088	 31.110	 -9.352	-151.27	 -9.347	-151.35	 -5.046	-142.94	
	 28.700	 -8.130	 29.135	 -9.288	-153.21	 -9.340	-153.40	 -5.067	-144.27	
	 28.800	 -8.245	 27.423	 -9.260	-155.29	 -9.283	-155.44	 -5.080	-145.91	
	 28.900	 -8.295	 25.503	 -9.200	-157.13	 -9.232	-157.16	 -5.124	-147.03	
	 29.000	 -8.410	 23.574	 -9.159	-159.22	 -9.174	-159.15	 -5.153	-148.32	
	 29.100	 -8.479	 21.365	 -9.096	-161.33	 -9.117	-161.19	 -5.203	-149.57	
	 29.200	 -8.616	 19.435	 -9.053	-163.23	 -9.043	-163.19	 -5.183	-150.83	
	 29.300	 -8.699	 17.435	 -9.006	-165.15	 -8.999	-165.01	 -5.253	-151.94	
	 29.400	 -8.832	 15.101	 -8.959	-167.40	 -8.932	-166.99	 -5.269	-153.38	
	 29.500	 -8.844	 13.046	 -8.907	-169.28	 -8.871	-169.10	 -5.275	-154.55	
	 29.600	 -9.027	 10.704	 -8.876	-171.24	 -8.829	-171.46	 -5.294	-155.99	
	 29.700	 -9.135	  8.633	 -8.802	-173.17	 -8.791	-173.43	 -5.381	-157.37	
	 29.800	 -9.254	  6.351	 -8.771	-175.38	 -8.732	-175.53	 -5.411	-158.66	
	 29.900	 -9.304	  4.127	 -8.697	-177.29	 -8.672	-177.73	 -5.487	-160.02	
	 30.000	 -9.483	  1.904	 -8.650	-179.54	 -8.654	-179.48	 -5.532	-161.26	
	 30.100	 -9.602	  0.024	 -8.571	 178.73	 -8.617	 178.52	 -5.622	-162.50	
	 30.200	 -9.733	 -2.477	 -8.523	 176.48	 -8.554	 176.58	 -5.705	-163.67	
	 30.300	 -9.776	 -4.463	 -8.460	 174.48	 -8.479	 174.47	 -5.821	-164.55	
	 30.400	 -9.927	 -6.796	 -8.415	 172.20	 -8.416	 172.58	 -5.853	-166.04	
	 30.500	 -9.967	 -9.456	 -8.352	 170.29	 -8.342	 170.47	 -5.945	-167.19	
	 30.600	-10.140	-11.994	 -8.293	 168.22	 -8.270	 168.31	 -6.037	-168.33	
	 30.700	-10.237	-14.175	 -8.194	 166.01	 -8.191	 166.10	 -6.149	-169.35	
	 30.800	-10.327	-16.543	 -8.151	 163.71	 -8.108	 163.98	 -6.136	-170.34	
	 30.900	-10.408	-19.019	 -8.095	 161.91	 -8.061	 161.76	 -6.309	-171.49	
	 31.000	-10.594	-21.874	 -8.040	 159.64	 -8.003	 159.51	 -6.401	-172.49	
	 31.100	-10.710	-24.198	 -7.970	 157.44	 -7.952	 157.16	 -6.542	-173.65	
	 31.200	-10.808	-26.604	 -7.903	 155.08	 -7.894	 155.04	 -6.621	-174.66	
	 31.300	-10.941	-29.085	 -7.878	 153.12	 -7.876	 152.92	 -6.757	-175.81	
	 31.400	-11.091	-31.891	 -7.794	 151.05	 -7.819	 150.88	 -6.886	-176.74	
	 31.500	-11.229	-34.044	 -7.732	 148.91	 -7.738	 148.77	 -7.030	-177.84	
	 31.600	-11.392	-36.559	 -7.669	 146.48	 -7.677	 146.52	 -7.168	-178.58	
	 31.700	-11.482	-38.961	 -7.602	 144.37	 -7.625	 144.38	 -7.304	-179.72	
	 31.800	-11.655	-41.870	 -7.547	 142.01	 -7.547	 142.12	 -7.429	 179.53	
	 31.900	-11.794	-44.462	 -7.485	 139.85	 -7.469	 139.94	 -7.603	 178.48	
	 32.000	-11.997	-47.371	 -7.435	 137.48	 -7.406	 137.62	 -7.770	 177.73	
	 32.100	-12.175	-49.457	 -7.352	 135.27	 -7.337	 135.23	 -7.947	 176.89	
	 32.200	-12.342	-52.280	 -7.315	 132.91	 -7.291	 132.88	 -8.113	 176.31	
	 32.300	-12.530	-54.482	 -7.266	 130.55	 -7.243	 130.58	 -8.294	 175.34	
	 32.400	-12.733	-57.113	 -7.209	 128.27	 -7.193	 128.30	 -8.493	 174.74	
	 32.500	-12.924	-59.139	 -7.122	 126.18	 -7.127	 125.79	 -8.689	 174.09	
	 32.600	-13.141	-61.803	 -7.100	 123.72	 -7.068	 123.57	 -8.897	 173.61	
	 32.700	-13.329	-64.078	 -7.035	 121.34	 -7.022	 121.21	 -9.100	 173.10	
	 32.800	-13.543	-66.824	 -6.979	 118.83	 -7.005	 118.84	 -9.296	 172.78	
	 32.900	-13.816	-69.062	 -6.937	 116.49	 -6.953	 116.48	 -9.516	 172.14	
	 33.000	-14.094	-71.783	 -6.912	 114.14	 -6.896	 114.20	 -9.729	 172.30	
	 33.100	-14.325	-73.439	 -6.853	 111.68	 -6.863	 111.82	 -9.947	 172.06	
	 33.200	-14.526	-75.719	 -6.815	 109.26	 -6.838	 109.53	-10.168	 172.04	
	 33.300	-14.815	-77.560	 -6.747	 107.16	 -6.768	 107.13	-10.373	 171.67	
	 33.400	-15.062	-79.491	 -6.714	 104.58	 -6.717	 104.81	-10.640	 172.10	
	 33.500	-15.334	-81.928	 -6.671	 102.27	 -6.683	 102.43	-10.854	 172.38	
	 33.600	-15.641	-84.029	 -6.651	 99.872	 -6.625	 99.843	-11.039	 172.77	
	 33.700	-15.980	-85.975	 -6.614	 97.454	 -6.594	 97.508	-11.224	 172.97	
	 33.800	-16.465	-88.360	 -6.558	 95.007	 -6.556	 94.939	-11.455	 173.82	
	 33.900	-16.779	-90.681	 -6.571	 92.499	 -6.541	 92.620	-11.641	 174.43	
	 34.000	-17.126	-92.211	 -6.519	 90.085	 -6.516	 89.999	-11.816	 175.44	
	 34.100	-17.630	-93.589	 -6.501	 87.730	 -6.503	 87.611	-11.918	 176.13	
	 34.200	-18.038	-95.168	 -6.492	 85.349	 -6.482	 85.346	-12.111	 177.12	
	 34.300	-18.332	-95.920	 -6.429	 82.794	 -6.453	 82.898	-12.199	 178.11	
	 34.400	-18.801	-97.375	 -6.427	 80.499	 -6.445	 80.521	-12.312	 179.13	
	 34.500	-19.320	-99.061	 -6.400	 77.857	 -6.403	 78.117	-12.368	-179.95	
	 34.600	-19.770	-100.72	 -6.359	 75.382	 -6.381	 75.595	-12.461	-179.11	
	 34.700	-20.330	-100.31	 -6.344	 72.942	 -6.353	 73.060	-12.496	-177.93	
	 34.800	-20.857	-101.16	 -6.349	 70.699	 -6.334	 70.646	-12.574	-176.53	
	 34.900	-21.240	-101.70	 -6.327	 68.092	 -6.317	 68.110	-12.507	-175.56	
	 35.000	-21.769	-102.10	 -6.317	 65.636	 -6.300	 65.621	-12.495	-174.52	
	 35.100	-22.645	-102.83	 -6.326	 63.177	 -6.339	 63.194	-12.454	-173.41	
	 35.200	-23.108	-101.90	 -6.326	 60.721	 -6.336	 60.734	-12.429	-172.29	
	 35.300	-23.983	-100.41	 -6.316	 58.474	 -6.311	 58.266	-12.323	-171.66	
	 35.400	-24.367	-100.77	 -6.335	 55.935	 -6.328	 55.936	-12.253	-171.12	
	 35.500	-24.971	-99.279	 -6.319	 53.492	 -6.322	 53.513	-12.089	-170.53	
	 35.600	-25.626	-97.403	 -6.327	 51.174	 -6.315	 51.053	-11.997	-169.93	
	 35.700	-25.963	-92.890	 -6.342	 48.670	 -6.316	 48.609	-11.878	-169.53	
	 35.800	-26.565	-88.599	 -6.329	 46.320	 -6.328	 46.252	-11.754	-169.40	
	 35.900	-27.202	-86.119	 -6.355	 43.897	 -6.347	 43.982	-11.653	-169.63	
	 36.000	-27.585	-85.379	 -6.349	 41.494	 -6.364	 41.664	-11.564	-169.59	
	 36.100	-27.051	-81.046	 -6.382	 39.043	 -6.380	 39.317	-11.426	-169.43	
	 36.200	-27.785	-74.508	 -6.352	 36.774	 -6.394	 36.928	-11.290	-169.57	
	 36.300	-27.435	-71.164	 -6.385	 34.311	 -6.381	 34.482	-11.138	-169.81	
	 36.400	-27.299	-70.581	 -6.370	 32.030	 -6.387	 32.113	-11.062	-169.96	
	 36.500	-27.093	-67.396	 -6.393	 29.576	 -6.380	 29.787	-10.953	-170.07	
	 36.600	-26.975	-63.949	 -6.395	 27.136	 -6.384	 27.243	-10.812	-170.11	
	 36.700	-26.982	-63.777	 -6.444	 24.971	 -6.405	 24.859	-10.643	-170.65	
	 36.800	-26.612	-61.490	 -6.444	 22.551	 -6.435	 22.411	-10.527	-171.28	
	 36.900	-26.233	-61.127	 -6.453	 20.116	 -6.457	 20.036	-10.385	-171.87	
	 37.000	-26.056	-61.627	 -6.469	 17.752	 -6.475	 17.628	-10.293	-172.51	
	 37.100	-25.692	-61.787	 -6.476	 15.522	 -6.497	 15.317	-10.186	-173.41	
	 37.200	-25.642	-61.904	 -6.519	 13.051	 -6.530	 12.990	-10.130	-174.24	
	 37.300	-25.143	-63.561	 -6.510	 10.699	 -6.534	 10.635	-10.036	-174.87	
	 37.400	-25.240	-63.190	 -6.534	  8.476	 -6.569	  8.459	 -9.996	-175.48	
	 37.500	-24.965	-65.967	 -6.567	  6.100	 -6.555	  6.085	 -9.891	-176.00	
	 37.600	-25.244	-66.160	 -6.575	  3.494	 -6.564	  3.696	 -9.776	-176.98	
	 37.700	-24.905	-68.894	 -6.576	  1.190	 -6.577	  1.463	 -9.703	-178.04	
	 37.800	-24.884	-71.512	 -6.637	 -1.159	 -6.607	 -1.050	 -9.654	-178.96	
	 37.900	-24.811	-74.242	 -6.650	 -3.591	 -6.615	 -3.553	 -9.595	-179.75	
	 38.000	-24.681	-75.969	 -6.647	 -6.092	 -6.606	 -6.012	 -9.526	 179.51	
	 38.100	-24.547	-83.215	 -6.676	 -8.415	 -6.672	 -8.358	 -9.461	 178.43	
	 38.200	-24.750	-85.335	 -6.692	-10.954	 -6.703	-10.905	 -9.412	 177.27	
	 38.300	-24.997	-89.977	 -6.710	-13.357	 -6.721	-13.128	 -9.388	 176.53	
	 38.400	-25.048	-91.950	 -6.744	-15.526	 -6.761	-15.528	 -9.346	 175.66	
	 38.500	-24.801	-96.196	 -6.774	-17.873	 -6.800	-17.859	 -9.315	 174.44	
	 38.600	-24.443	-103.72	 -6.803	-20.363	 -6.831	-20.326	 -9.325	 173.26	
	 38.700	-24.622	-110.16	 -6.840	-22.581	 -6.825	-22.666	 -9.305	 172.56	
	 38.800	-24.867	-115.11	 -6.849	-25.232	 -6.867	-25.172	 -9.278	 171.83	
	 38.900	-24.791	-121.24	 -6.849	-27.599	 -6.866	-27.574	 -9.219	 170.70	
	 39.000	-24.776	-128.69	 -6.894	-30.251	 -6.893	-30.121	 -9.239	 169.43	
	 39.100	-24.489	-135.20	 -6.921	-32.971	 -6.902	-32.730	 -9.266	 168.55	
	 39.200	-24.288	-141.34	 -6.959	-35.280	 -6.931	-35.293	 -9.309	 167.94	
	 39.300	-24.043	-149.17	 -6.998	-37.985	 -6.967	-37.888	 -9.363	 167.40	
	 39.400	-23.774	-155.49	 -7.044	-40.384	 -6.984	-40.443	 -9.327	 166.29	
	 39.500	-23.434	-160.79	 -7.080	-42.910	 -7.057	-42.974	 -9.381	 166.02	
	 39.600	-22.452	-166.99	 -7.150	-45.481	 -7.109	-45.615	 -9.408	 165.49	
	 39.700	-22.581	-174.38	 -7.155	-48.334	 -7.149	-48.353	 -9.414	 164.90	
	 39.800	-21.999	 179.26	 -7.201	-50.606	 -7.200	-50.614	 -9.365	 164.67	
	 39.900	-21.124	 174.02	 -7.296	-53.112	 -7.293	-53.208	 -9.428	 164.45	
	 40.000	-20.380	 168.56	 -7.322	-55.874	 -7.371	-55.905	 -9.434	 164.18	
! End Data: c:\data\eg7092\eg7092e\w3_11_55\w3_11_55_state005_001.txt

